MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 10650
 
         
OPERABLE WALLS
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Advanced Equipment Corp.; Operable Walls.
.
This section is based on the products of Advanced Equipment Corp., which is located at:
2401 W. Commomwealth Ave.
Fullerton, CA 92833
Tel: 714-635-5350
Fax: 714-525-6083
Email: request info
Web: www.advancedequipment.com
[ Click Here ] for additional information.
Advanced Equipment Corporation was established at Bellevue, Washington in 1957 as a designer, manufacturer, and installer of operable walls. The company was incorporated in the State of Washington in 1958 and moved to California shortly thereafter. AEC was established to manufacture operable walls and has been a designer and fabricator of that product since its founding.
Today, AEC continues in the quest for greater efficiency and better value for our customers. Our premier ALPHA® operable walls offer superior, field tested sound stopping ability, resistance to earthquakes, are incombustible, and have demonstrable ease of operation and durability. ALPHA® panels are furnished with 10 and 20-year warranties. AEC also offers several tracks with 5 and 10-year warranties that do not require a service contract and do not exclude normal wear.
AEC makes extensive use of electronic technology to assist our customers with preliminary design assistance, as well as improve product design and manufacturing. DWspec will produce error free specifications and drawings in DXF format. Drawings are dynamically created based upon customer input without the need for downloads. The customer needs only a browser to properly configure and specify an AEC operable wall.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Operable walls, including panels, operating hardware, track, perimeter trim and panel finish material with the following configuration:
          1.Manually operated, top supported, center stacking, hinged panels.
          2.Manually operated, floor supported, center stacking, hinged panels.
          3.Manually operated, top supported, side stacking, hinged panels.
          4.Manually operated, floor supported, side stacking, hinged panels.
          5.Manually operated, top supported, individual panels.
          6.Manually operated, top supported, individual panels, 1-hour fire-rated,
          7.Electrically operated, top supported, continuously hinged panels.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Chase for floor guide track and grouting.
 
          B.Section 05120 - Structural Steel: Operable wall track support, including punching.
 
          C.Section 09260 - Gypsum Wallboard: Sound barrier extending from top of ceiling to underside of decking.
 
          D.Section 16050 - Basic Electrical Materials and Methods: Power for and connection to motorized operable partitions, electric wiring and conduit to motor operator, motor starter, and key switch. Electric hookup and disconnect switch, wiring and conduit for limit switch.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction.
 
          B.ASTM E 336 - Standard Test Method for Measurement of Airborne Sound Attenuation between Rooms in Buildings.
 
          C.ASTM E 413 - Classification for Rating Sound Insulation.
 
          D.Federal Specification (FS) CCC-W-408A - Wall Covering-Vinyl Coated.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit, prior to fabrication and in accordance with general conditions for approval of Architect, showing cross sections, finishes, and attachment to adjacent construction.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
          ** NOTE TO SPECIFIER ** Recycled Content: Welded steel panels Alpha® and Sigma® panels. Delete if not required.
 
          F.Recycled Content: Report recycled content for steel, as applicable to system specified, for the Architect's compilation for LEED.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturers shall have a minimum of five consecutive current years of experience in the production of flat panel operable walls.
 
          B.Installer Qualifications: Factory-approved installer.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.8WARRANTY
 
          A.Warranty: Provide manufacturer's standard warranty. Refer also to individual panels for specific duration of warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Advanced Equipment Corp., which is located at: 2401 W. Commomwealth Ave. ; Fullerton, CA 92833; Tel: 714-635-5350; Fax: 714-525-6083; Email: request info; Web: www.advancedequipment.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Maximum height is 22 feet (6.7 m). Delete if not required.
 
          2.2MANUALLY OPERATED, TOP SUPPORTED, CENTER STACKING, HINGED PANEL CONFIGURATION
          ** NOTE TO SPECIFIER ** Panel Construction height not exceeding 16 feet (4.9 m). Delete if not required.
 
          A.SIGMA Panel: 3 1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          B.ALPHA Panel: 3 1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          C.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          D.GAMMA Panel: 3-7/8 inches (98 mm) thick panel, mechanically fastened frame encapsulate face sheets, 1-yr warranty.
          1."H" panel - 45 STC, 1/2 inch (13 mm) thick fiberboard face sheet, 5.9 psf (28.0 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          2."M" panel- 46 STC, gypsum board face sheet, 5.7 psf (27.9 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          3."N" panel - 48 STC, gypsum board face sheet, 6.8 psf (33.3 kg/m2), 48 inches (1219 mm) maximum width, 38 NIC.
          4."L" panel - "50" STC, gypsum board face sheet, 6.7 psf (32.8 kg/m2), 48 inches (1219 mm) maximum width, 39 NIC.
          ** NOTE TO SPECIFIER ** Panel Construction.. Height not exceeding 22 feet (6.7 m). Delete if not required.
 
          E.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          F.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          G.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          H.Sound Seals:
          1.Top Edge: Fixed, multi-fin sweep.
          ** NOTE TO SPECIFIER ** Delete meeting edge seal not required.
          2.Meeting Edge: Bulb seal.
          3.Meeting Edge: Receiving jamb.
          ** NOTE TO SPECIFIER ** Delete trailing edge seal not required.
          4.Trailing Edge: Expandable jamb element
          5.Trailing Edge: 1/2 panel hinged to pocket wall and hinged panels.
          ** NOTE TO SPECIFIER ** Delete bottom edge seal not required.
          6.Panel Bottom: Fixed, multi-fin, sweep seals
          7.Panel Bottom: Manually operated, mechanical retractable bottom seals
          8.Panel Bottom: Automatically actuated mechanical, retractable bottom seals.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Acoustical rated pocket doors (panels shall store in closet and pocket doors shall be as specified).
 
          I.Suspension System:
          ** NOTE TO SPECIFIER ** Height not exceeding 15 feet (4.6 m). Delete if not required.
          1.Type #2: Composite track ( aluminum case with steel running surface).
          ** NOTE TO SPECIFIER ** Height greater than 15 feet (4.6 m). Delete if not required.
          2.Type #1: Extruded aluminum track.
          ** NOTE TO SPECIFIER ** Panel construction maximum height is 10 feet (3 m). Floor track is required. Delete if not required.
 
          2.3MANUALLY OPERATED, FLOOR SUPPORTED, CENTER STACKING HINGED PANEL CONFIGURATION
 
          A.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          B.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          C.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          D.GAMMA Panel: 3 7/8 inches (98 mm) thick panel, mechanically fastened frame encapsulate face sheets.
          1."H" panel - 45 STC, 1/2 inch (13 mm) thick fiberboard face sheet, 5.9 psf (28.0 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          2."M" panel- 46 STC, gypsum board face sheet, 5.7 psf (27.9 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          3."N" panel - 48 STC, gypsum board face sheet, 6.8 psf (33.3 kg/m2), 48 inches (1219 mm) maximum width, 38 NIC.
          4."L" panel - "50" STC, gypsum board face sheet, 6.7 psf (32.8 kg/m2), 48 inches (1219 mm) maximum width, 39 NIC.
 
          E.Sound Seals:
          1.Panel shall have fixed, multi-fin sweep, top seals.
          2.Panel Bottom: Fixed, multi-fin, sweep seals.
          ** NOTE TO SPECIFIER ** Delete meeting edge seal not required.
          3.Meeting Edge: Bulb seal.
          4.Meeting Edge: Receiving jamb.
          ** NOTE TO SPECIFIER ** Delete trailing edge seal not required.
          5.Trailing Edge: Expandable jamb element
          6.Trailing Edge: 1/2 panel hinged to pocket wall and hinged panels
          ** NOTE TO SPECIFIER ** Delete if not required.
          7.Acoustical rated pocket doors (panels shall store in closet and pocket doors shall as specified.
 
          F.Suspension System:
          1.Type #1: Extruded aluminum track and zinc plated steel bar floor track
          ** NOTE TO SPECIFIER ** Panel construction floor track is required with a maximum height is 12 feet (3.7 m). Delete if not required.
 
          2.4MANUALLY OPERATED, TOP SUPPORTED, SIDE STACKING, HINGED PANEL CONFIGURATION
 
          A.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          B.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          C.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          D.GAMMA Panel: 3 7/8 inches (98 mm) thick panel, mechanically fastened frame encapsulate face sheets.
          1."H" panel - 45 STC, 1/2 inch (13 mm) thick fiberboard face sheet, 5.9 psf (28.0 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          2."M" panel- 46 STC, gypsum board face sheet, 5.7 psf (27.9 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          3."N" panel - 48 STC, gypsum board face sheet, 6.8 psf (33.3 kg/m2), 48 inches (1219 mm) maximum width,38 NIC.
          4."L" panel - "50" STC, gypsum board face sheet, 6.7 psf (32.8 kg/m2), 48 inches (1219 mm) maximum width, 39 NIC.
 
          E.Sound Seals:
          1.Walls shall have fixed, multi-fin sweep, top and bottom seals.
          ** NOTE TO SPECIFIER ** Delete meeting edge seal not required.
          2.Meeting Edge: Bulb seal.
          3.Meeting Edge: Receiving jamb.
          4.Trailing Edge: Bi-fold hinged to room wall.
          ** NOTE TO SPECIFIER ** Delete if not required.
          5.Acoustical rated pocket doors (panels shall store in closet and pocket doors shall be as specified.
 
          F.Suspension System:
          1.Type: #1 extruded aluminum track and stainless steel floor track.
          ** NOTE TO SPECIFIER ** Panel construction floor track is required with a maximum height is 10 feet (3 m). Delete if not required.
 
          2.5MANUALLY OPERATED, FLOOR SUPPORTED, SIDE STACKING, HINGED PANEL CONFIGURATION
 
          A.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          B.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          C.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."P" panel - NRC 0.65, 49 STC, 14 gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          D.GAMMA Panel: 3 7/8 inches (98 mm) thick panel, mechanically fastened frame encapsulate face sheets.
          1."H" panel - 45 STC, 1/2 inch (13 mm) thick fiberboard face sheet, 5.9 psf (28.0 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          2."M" panel- 46 STC, gypsum board face sheet, 5.7 psf (27.9 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          3."N" panel - 48 STC, gypsum board face sheet, 6.8 psf (33.3 kg/m2), 48 inches (1219 mm) maximum width, 38 NIC.
          4."L" panel - "50" STC, gypsum board face sheet, 6.7 psf (32.8 kg/m2), 48 inches (1219 mm) maximum width, 39 NIC.
 
          E.Sound Seals:
          1.Walls shall have fixed, multi-fin sweep, top and bottom seals.
          ** NOTE TO SPECIFIER ** Delete meeting edge seal not required.
          2.Meeting Edge: Bulb seal.
          3.Meeting Edge: Receiving jamb.
          4.Trailing Edge: Bi-fold hinged to room wall.
          ** NOTE TO SPECIFIER ** Delete if not required.
          5.Acoustical rated pocket doors (panels shall store in closet and pocket doors shall be as specified.
 
          F.Suspension System:
          1.Type: #1 extruded aluminum track and zinc plated steel bar floor track.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6MANUALLY OPERATED, TOP SUPPORTED, INDIVIDUAL PANEL OPERATION
          ** NOTE TO SPECIFIER ** Panel construction height not exceeding 20 feet (6.1 m). Delete if not required.
 
          A.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          B.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC
          3."X" panel, 52 STC, 1-HR fire rated, 16-gauge face sheets, 10 psf, 52" maximum width, 40 NIC.
 
          C.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14 gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
 
          D.GAMMA Panel: 3 7/8 inches (98 mm) thick panel, mechanically fastened frame encapsulate face sheets.
          1."H" panel - 45 STC, 1/2 inch (13 mm) thick fiberboard face sheet, 5.9 psf (28.0 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          2."M" panel - 46 STC, gypsum board face sheet, 5.7 psf (27.9 kg/m2), 48 inches (1219 mm) maximum width, 37 NIC.
          3."N" panel - 48 STC, gypsum board face sheet, 6.8 psf (33.3 kg/m2), 48 inches (1219 mm) maximum width, 38 NIC.
          4."L" panel - "50" STC, gypsum board face sheet, 6.7 psf (32.8 kg/m2), 48 inches (1219 mm) maximum width, 39 NIC.
          ** NOTE TO SPECIFIER ** Height not exceeding 24 feet (7.3 m). Delete if not required.
 
          E.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          F.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          3."X" panel, 53 STC, 1-HR fire rated, 16-gauge face sheets, 10 psf, 52" maximum width, 40 NIC.
 
          G.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          ** NOTE TO SPECIFIER ** Height not exceeding 35 feet (10.7 m). Delete if not required.
 
          H.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5 year warranty.
          1."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          2."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          I.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10 year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          3."X" panel, 53 STC, 1-HR fire rated, 16-gauge face sheets, 10 psf, 52" maximum width, 40 NIC.
 
          J.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14 gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          ** NOTE TO SPECIFIER ** Height not exceeding 60 feet (18.3 m). Delete if not required.
 
          K.ALPHA Panel: 4 inches (102 mm) thick, welded steel panel, 20-year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated).
 
          L.Sound Seals:
          1.Walls shall have fixed, multi-fin sweep, top seals.
          ** NOTE TO SPECIFIER ** Delete meeting edge seal not required.
          2.Meeting Edge: Bulb seal.
          3.Meeting Edge: Receiving jamb.
          ** NOTE TO SPECIFIER ** Delete trailing edge seal not required.
          4.Trailing Edge: Expandable jamb element
          5.Trailing Edge: Swinging portal panel
          ** NOTE TO SPECIFIER ** Delete panel bottom not required.
          6.Panel Bottom: Fixed, multi-fin, sweep seals
          7.Panel Bottom: Lever operated mechanical retractable bottom seals. 2 inches (51 mm) travel.
          8.Panel Bottom: Lever operated mechanical retractable bottom seals. 4 inches (102 mm) travel.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Acoustical rated pocket doors (panels shall store in closet and pocket doors shall be as specified.
 
          M.Suspension System:
          ** NOTE TO SPECIFIER ** Height not exceeding 20 feet (6.1 m). Delete if not required.
          1.Type #2: Composite track (aluminum case with steel running surface).
          2.Type #1: Extruded aluminum track.
          ** NOTE TO SPECIFIER ** Height not exceeding 24 feet (7.3 m). Delete if not required.
          3.Type #1: Extruded aluminum track.
          ** NOTE TO SPECIFIER ** Height not exceeding 30 feet (9.1 m). Delete if not required.
          4.Type #1A: Composite track (aluminum case with steel bar running surface).
          ** NOTE TO SPECIFIER ** Height not exceeding 40 feet (12.2 m). Delete if not required.
          5.Type #8B: Composite track (aluminum case with steel bar running surface).
          ** NOTE TO SPECIFIER ** Height greater than 40 feet (12.2 m). Delete if not required.
          6.Type #8: Composite track (aluminum case with steel bar running surface).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.7MANUALLY OPERATED, TOP SUPPORTED, INDIVIDUAL PANEL OPERATION
          ** NOTE TO SPECIFIER ** Panel construction height not exceeding 20 feet (6.1 m). Delete if not required.
 
          A.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          ** NOTE TO SPECIFIER ** Delete type not required.
          1."X" panel, 52 STC, 1-HR fire rated, 16-gauge face sheets, 10 psf, 52 inch (1320 mm) maximum width, 40 NIC.
          2."X" panel, 53 STC, 1-HR fire rated, 16-gauge face sheets, 10 psf, 52 (1320 mm) maximum width, 40 NIC.
 
          B.Sound Seals:
          1.Walls shall have fixed, multi-fin sweep, top seals.
          ** NOTE TO SPECIFIER ** Delete meeting edge seal not required.
          2.Meeting Edge: Bulb seal.
          3.Meeting Edge: Receiving jamb.
          ** NOTE TO SPECIFIER ** Delete trailing edge seal not required.
          4.Trailing Edge: Expandable jamb element
          5.Trailing Edge: Swinging portal panel
          ** NOTE TO SPECIFIER ** Delete panel bottom not required.
          6.Panel Bottom: Fixed, multi-fin, sweep seals
          7.Panel Bottom: Lever operated mechanical retractable bottom seals. 2 inches (51 mm) travel.
          8.Panel Bottom: Lever operated mechanical retractable bottom seals. 4 inches (102 mm) travel.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Acoustical rated pocket doors (panels shall store in closet and pocket doors shall be as specified.
 
          C.Suspension System:
          ** NOTE TO SPECIFIER ** Height not exceeding 20 feet (6.1 m). Delete if not required.
          1.Type #2: Composite track (aluminum case with steel running surface).
          2.Type #1: Extruded aluminum track.
          ** NOTE TO SPECIFIER ** Height not exceeding 24 feet (7.3 m). Delete if not required.
          3.Type #1: Extruded aluminum track.
          ** NOTE TO SPECIFIER ** Height not exceeding 30 feet (9.1 m). Delete if not required.
          4.Type #1A: Composite track (aluminum case with steel bar running surface).
          ** NOTE TO SPECIFIER ** Height not exceeding 40 feet (12.2 m). Delete if not required.
          5.Type #8B: Composite track (aluminum case with steel bar running surface).
          ** NOTE TO SPECIFIER ** Height greater than 40 feet (12.2 m). Delete if not required.
          6.Type #8: Composite track (aluminum case with steel bar running surface).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.8ELECTRICALLY OPERATED, CONTINUOUSLY HINGED OPERATION
          ** NOTE TO SPECIFIER ** Panel construction height not exceeding 24 feet. Delete if not required.
 
          A.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."A" panel - 49 STC, 20-gauge (0.9 mm) face sheets, 5.9 psf (28.0 kg/m2), 54 inches (1372 mm) maximum width, 38 NIC.
          2."B" panel - 50 STC, 18 and 20-gauge (1.2 mm and 0.9 mm) face sheets, 6.4 psf (31.3 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          3."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          4."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          B.ALPHA Panel: (3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty)
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          3."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          4."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          ** NOTE TO SPECIFIER ** Panel construction height not exceeding 35 feet. Delete if not required.
 
          C.SIGMA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 5-year warranty.
          1."C" panel - 51 STC, 18-gauge (1.2 mm) face sheets, 6.9 psf (33.8 kg/m2), 54 inches (1372 mm) maximum width, 39 NIC.
          2."D" panel - 52 STC, 16 and 18-gauge (1.5 mm and 1.2 mm) face sheets, 7.4 psf (36.2 kg/m2), 54 inches (1372 mm) maximum width, 40 NIC.
 
          D.ALPHA Panel: 3-1/2 inches (89 mm) thick, welded steel panel, 10-year warranty.
          1."S" panel - 53 STC, 16-gauge (1.5 mm) face sheets. 8.5 psf (41.6 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          2."T" panel - 54 STC, 14 and 16-gauge (1.9 mm and 1.5 mm) face sheets, 9.1 psf (44.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          3."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets, 9.7 psf (47.5 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          4."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated), 12 psf (58.7 kg/m2), 60 inches (1524 mm) maximum width, 40 NIC.
          ** NOTE TO SPECIFIER ** Panel construction height not exceeding 60 feet. Delete if not required.
 
          E.ALPHA panel 3-1/2 inches (89 mm) thick, welded steel panel, 10 year warranty.
          1."U" panel - 53 STC, 14-gauge (1.9 mm) face sheets
          2."P" panel, NRC 0.65, 49 STC, 14-gauge (1.9 mm) face sheets (one face perforated)
 
          F.Sound Seals:
          1.Walls shall have fixed, multi-fin sweep, top and bottom seals.
          ** NOTE TO SPECIFIER ** Delete meeting edge seal not required.
          2.Meeting Edge: Bulb seal.
          3.Meeting Edge: Receiving jamb.
          4.Trailing Edge: Pivot jamb (terminates operable wall at room wall).
          ** NOTE TO SPECIFIER ** Delete panel bottom not required.
          5.Panel Bottom: Fixed, multi-fin, sweep seals
          6.Panel Bottom: Automatically actuated bottom seals.
          ** NOTE TO SPECIFIER ** Delete if not required.
          7.Acoustical rated pocket doors (panels shall store in closet and pocket doors shall be as specified.
 
          G.Suspension System:
          ** NOTE TO SPECIFIER ** SIGMA panel construction height not exceeding 15 feet (4.6 m). Delete if not required.
          1.Type #1: Extruded aluminum track.
          ** NOTE TO SPECIFIER ** SIGMA panel construction height not exceeding 26 feet (7.9 m). Delete if not required.
          2.Type #8B: Composite track (aluminum case and steel bar running surface).
          ** NOTE TO SPECIFIER ** SIGMA panel construction height not exceeding 30 feet (9.1 m). Delete if not required.
          3.Type #8: Composite track (aluminum case and steel bar running surface).
          ** NOTE TO SPECIFIER ** SIGMA panel construction height exceeding 30 feet (9.1 m). Delete if not required.
          4.Type #6: "I" beam track.
          ** NOTE TO SPECIFIER ** ALPHA panel construction height not exceeding 12 feet (3.7 m). Delete if not required.
          5.Type #1 extruded aluminum track
          ** NOTE TO SPECIFIER ** ALPHA panel construction height not exceeding 20 feet (6.1 m). Delete if not required.
          6.Type #8B composite track (aluminum case and steel bar running surface)
          ** NOTE TO SPECIFIER ** ALPHA panel construction height not exceeding 22 feet (6.7 m). Delete if not required.
          7.Type #8 composite track (aluminum case and steel bar running surface)
          ** NOTE TO SPECIFIER ** ALPHA panel construction height exceeding 22 feet (6.7 m). Delete if not required.
          8.Type #6 "I" beam track.
 
          H.Electrical Hardware:
          ** NOTE TO SPECIFIER ** Delete safety/security hardware not required.
          1.Two key controls.
          2.Lead panel safety edge.
          3.Storage pocket safety mat.
          4.SafePath system.
          5.Infrared light fence.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.9ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Pass Door:
          ** NOTE TO SPECIFIER ** Delete pass door and components not required.
          1.Double pass door.
          2.Single pass door.
          3.Concealed door closer.
          4.Self illuminated Exit sign.
          5.Latching hardware (push bar on one side, handle on opposite).
          6.Lock (deadlock if no latching hardware otherwise integrated with latching hardware).
          7.Peep hole.
          8.Window.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Window:
          1.Size and location as shown on drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Instructional surfaces (location and size as shown on drawings).
          ** NOTE TO SPECIFIER ** Delete surface not required.
          1.Tack board.
          2.Chalk board.
          3.Liquid marker board.
 
          2.10FINISH
 
          A.Panel Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1.Finish: AEC standard vinyl. Panel finish shall be Koroseal vinyl fabric, choice of patterns and colors from manufacturer's standards. Vinyl shall conform to Federal Specifications CCC-W-408, Type I, 18 oz. per lineal yard. Architect to select color pattern within this range.
          2.Finish: AEC standard fabric. Panel faces shall be manufacturer's standard fabric. Woven Fabric with 100% Polyolefin - Class A Flame Spread. Architect to select from a minimum of 18 colors.
          3.Finish: AEC standard wall carpet. Panel finish shall be manufacturer's standard carpet. Architect to select from a minimum of 18 colors.
          4.Finish: Panel faces shall be 28-gauge porcelain enamel steel chalkboards manufactured by Alliance Wall Corporation. The base metal shall be of 28- gauge steel, suitable to perform as described by the Porcelain Enamel Institute in Standard PEI: S-100.
          5.Finish: AEC standard plastic laminate.
          6.Finish: Wood veneer (Architect to specific species and cut).
          7.Finish: Other finish as specified in Division 9.
          8.Finish: Materials supplied by others to AEC for factory application.
          9.Finish: Prime paint finish. Prime painted panel face if final finish is to be field applied by others. Finish paint: Architect shall specify final finish.
          ** NOTE TO SPECIFIER ** Not suitable when finish is plastic laminate or wood veneer. Delete types not required, delete all if not required.
 
          B.Full Height Tackable Surface:
          1.Gypsum board.
          2.Cork, 1/4 inch (6 mm) thick.
          3.Insulation board, 1/2 inch (12 mm) thick.
 
          C.Panel Perimeter and Jamb Trim Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1.Clear Satin Anodized: Aluminum shall be 6063-T5 alloy, having Aluminum Association finish AA-C22-A21, clear satin anodized. Exposed hardware shall have powder coat finish compatible with perimeter trim.
          2.Bronze Anodized: Aluminum shall be 6063-T5 alloy, having Aluminum Association finish AA-C22-A32, commercial medium bronze anodized. Exposed hardware shall have powder coat finish compatible with perimeter trim.
          3.Standard Powder Coat: Aluminum shall be 6063-T5 alloy, having a polyester powder coating selected from standard gloss colors. Exposed hardware shall have powder coat finish compatible with perimeter trim.
          4.Custom Powder Coat: Aluminum shall be 6063-T5 alloy, having a polyester powder coating selected by Architect. Exposed hardware shall have powder coat finish compatible with perimeter trim.
 
          D.Track and Soffit Trim Finish: Exposed aluminum track and aluminum soffit trim shall be clear satin anodized.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.11STORAGE POCKET DOORS
          ** NOTE TO SPECIFIER ** Cannot be used with electric operation. Center stacking hinged panel configuration or individual panel operation only. Delete storage pocket door not required.
 
          A.One Piece Door: Wall seals to face of storage pocket door.
          ** NOTE TO SPECIFIER ** Used with side stacking operable walls, hinged or individual panel configuration. Delete storage pocket door not required.
 
          B.Two Piece Door: Manufacturer's standard units.
          ** NOTE TO SPECIFIER ** Used with center stacking paired panel configuration, electric operation, individual panel operation that is not side stacking. Delete storage pocket door not required.
 
          C.Three Piece Door:
 
          2.12FABRICATION
 
          A.Panels:
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Alpha and Sigma Panels: Constructed with sheet steel faces that are robotically fusion welded to 14 and 16-gauge (1.9 mm and 1.5 mm) steel frame members. Face sheets are stiffened with steel shapes welded to the interior surface of each face. The interior of the panels is filled with 1/2 pound (0.23 kg) density fiberglass. Aluminum extrusions are secured to the perimeter edges of the panel. These extrusions shall hold the acoustic seals and create the interlocking vertical edges. Mechanical, retractable bottom seal assemblies shall be constructed from aluminum and steel components.
          ** NOTE TO SPECIFIER ** The design of these panels makes it economically feasible to recycle the steel and aluminum components. With other products, gypsum board is typically laminated to the interior surfaces of the panel face in order to keep the face flat whereas. It is anticipated that the labor cost to separate the gypsum board from the face will make it economically unfeasible to recycle panel.
          a.Panels shall not have any gypsum board components. Panels shall have steel ribs welded to the interior surface to achieve panel flatness.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Gamma Panels: Acoustical panel shall consist of mechanically fastened frame members encapsulating face sheets. Core shall be fibrous glass sound attenuating material. Panel perimeter of nominal 1/8 inch (3 mm) thick aluminum alloy shall incorporate protective edge feature. Tongue and groove vertical intersections shall incorporate multi-fin acoustical gaskets. Metal perimeter trim shall have bronze anodized finish. No fasteners shall be visible on panel face when wall is in extended position.
          ** NOTE TO SPECIFIER ** Select track description matching track indicated above as determined by configuration, panel construction and height.
 
          B.Tracks:
          1.#1 Extruded Aluminum Track:
          a.Trolley to have four, ball bearing steel wheels.
          b.Pendant bolt diameter to be 3/4 inch (19 mm) minimum.
          c.Trolley to be rated for 800 pound (362 kg) load.
          d.Track to be suspended with pairs of 1/2 inch (12 mm) diameter threaded rods.
          e.e.Maximum suspension bracket spacing shall be 48 inches (1219 mm).
          2.#2 Composite Track (aluminum case, steel running surface):
          a.Trolley to have four, ball bearing steel wheels.
          b.Pendant bolt diameter to be 5/8 inch (15 mm) minimum.
          c.Trolley to be rated for 600 pound (272 kg) load.
          d.Track to be suspended with pairs of 1/2 inch (12 mm) diameter threaded rods.
          e.e.Maximum suspension bracket spacing shall be 42 inches (1067 mm).
          3.#1A Composite Track (aluminum case, steel bar running surface):
          a.Trolley to have four, ball bearing steel wheels.
          b.Pendant bolt diameter to be 3/4 inch (19 mm) minimum.
          c.Trolley to be rated for 900 pound (408 kg) load.
          d.Track to be suspended with pairs of 1/2 inch (12 mm) diameter threaded rods.
          e.Maximum suspension bracket spacing shall be 48 inches (1219 mm).
          f.Track and trolleys to be furnished with 5-year limited warranty that does not excluded normal wear and tear.
          4.#8B Composite Track (aluminum case, steel bar running surface):
          a.Trolley to have four steel wheels. Each wheel to have a roller bearing and two thrust bearings. Trolleys to be rebuildable.
          b.Pendant bolt diameter to be 3/4 inch (19 mm) minimum.
          c.Trolley to be rated for 1500 pound (680 kg) load.
          d.Track to be suspended with pairs of 1/2 inch (12 mm) diameter threaded rods.
          e.Maximum suspension bracket spacing shall be 60 inches (1524 mm).
          f.Track and trolleys to be furnished with a 10-year limited warranty that does not exclude normal wear and tear.
          5.#8 Composite Track (aluminum case, steel bar running surface):
          a.Trolley to have four steel wheels. Each wheel to have a roller bearing and two thrust bearings. Trolleys to be rebuildable.
          b.Pendant bolt diameter to 7/8 inch (22 mm) minimum.
          c.Trolley to be rated for 1700 pound (771 kg) load.
          d.Track to be suspended by pairs of 5/8 inch (55 mm) diameter threaded rods.
          e.Maximum suspension bracket spacing shall be 90 inches (2286 mm).
          f.Track and trolleys to be furnished with a 10-year limited warranty that does not exclude normal wear and tear.
          6.#6 "I" Beam Track (electric operation only):
          a.Trolleys to have four, ball bearing steel wheels. Each wheel is to be independently field replaceable. Each wheel to have provisions for relubrication without removal from the track.
          b.Pendant bolt diameter shall be 1 inch (25 mm) minimum.
          c.Trolley to be rated for 6,000 pounds (2721 kg).
          d.Maximum suspension bracket spacing shall be 48 inches (1219 mm).
          e.Track to be suspended by pairs of 5/8 inch (15 mm) diameter threaded rods
          f.Track and trolleys to be furnished with a 10-year limited warranty that does not exclude normal wear and tear
          ** NOTE TO SPECIFIER ** Electro-mechanical equipment with electrically operated walls. Delete if not required.
 
          C.Electro-Mechanical:
          1.208/240 volt, 3 phase electric operator.
          2.Chain drive with overload protection.
          3.Open and close limit switches.
          4.Clutch and motor mounted magnetic brake shall be utilized.
          5.24 volt control circuits.
          6.Options specific to electric operation.
          a.Two key controls requiring simultaneous operation.
          b.Lead panel safety edge to stop partition travel should it encounter an obstruction.
          c.Storage pocket safety mat to prevent wall operation if a foreign object is retesting on the floor within the storage area.
          d.Pocket door limit switches to prevent operation of the wall in the event that the storage pocket doors have not be fully opened.
          e.Infra-red light fence to prevent operation if someone or something interrupts the beam during wall operation.
          ** NOTE TO SPECIFIER ** When sound isolation between adjacent spaces separated by the operable wall is important, only field sound testing will guarantee the operable wall is performing as required. Delete if not required.
 
          2.13FIELD SOUND TESTING OF INSTALLED PRODUCT
          ** NOTE TO SPECIFIER ** Mandatory testing requires that the wall be tested and that cost for the testing be included in the operable wall cost and paid for by the wall supplier. Optional testing reserves the right for the purchaser, at his option and cost, to test the operable wall within a stipulated time after installation. Delete sound test not required.
 
          A.Mandatory Sound Test: Operable walls shall be field sound tested within 60 days of completed installation. Wall supplier shall engage a qualified, independent, professional, acoustical engineer to perform field sound tests and to prepare reports. Cost of the field sound tests shall be the responsibility of the wall supplier.
 
          B.Owner's Sound Test: Owner reserves the right to field sound test any or all operable walls within 60 days of completed installation. Owner shall engage a qualified, professional, independent acoustical engineer to perform field tests and to prepare test reports. Cost of the field sound tests shall be responsibility of the Owner.
 
          C.Testing Methodology: Testing of the installed operable wall(s) for noise isolation shall be performed according to ASTM E-336-05, determined by ASTM E-413, and rated for not less than the NIC indicated in this specification. Wall(s) are to be adjusted and fitted to comply with NIC test method requirements.
          ** NOTE TO SPECIFIER ** Delete performance level not required. Use with mandatory testing.
          1.Performance Level: 10 percent fund retention.
          2.Performance Level: 20 percent fund retention.
 
          D.Corrective Measures:
          1.Should an operable wall fail to achieve the specified NIC, wall supplier shall have 60 days to make corrections/adjustments and pay for cost of retesting. This procedure shall be followed until all walls achieve the specified NIC.
          2.Should a wall fail to achieve the specified NIC after corrections and/or adjustments and it is determined that failure is not due to sound flanking through surrounding building construction then the wall supplier, at its own cost, shall replace the operable wall with a new wall that is capable of achieving the specified NIC and pay for the cost of testing this wall.
          3.Written results of the field sound tests shall be submitted to the Owner.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify at site, conditions affecting work of this Section and obtain accurate dimensions of opening, grades and levels and arrangements of all embedded anchorage. Report discrepancies between drawings and field conditions to Architect prior to commencing work. Commencing work shall indicate acceptance of conditions and surfaces underlying or adjacent to work of this section.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions. Installation shall be performed under the supervision of a factory approved installer in strict accordance with the manufacturer's printed installation manual to ensure satisfactory operation and performance.
 
          B.Install operable walls with all adjoined panels functioning in true and plumb alignment to form an effective operating sound barrier.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION