| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Curtition, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Darien, WI 53144 Tel: (262)882-1233 Fax: (262) 882-8888 Email: Web: www.curtition.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Curtition moved to a modern new 40,000 square foot manufacturing facility in southern Wisconsin, and in 2000, acquired an operable wall manufacturer to augment its product offerings. Toronto based ARPRO Corporation had been manufacturing and marketing operable walls for well over twenty years. Since then, manufacturing facilities have been moved to Curtition's Wisconsin factory and consolidated with the accordion door business. In 2008 Kwik-Wall Company acquired Curtition from T & C Industries. The operable wall production was moved to Kwik-Wall's main headquarters in Springfield, Illinois. New machinery and manufacturing processes were added to the Curtition plant to provide the best quality and range of accordion partition products available, manufactured in the shortest lead times, and delivered and installed through a network of the best-qualified distributors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acoustical accordion folding partitions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Non-acoustical accordion folding partitions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06110 - Wood Framing: Requirements for adjacent support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09110 - Non-load Bearing Wall Framing: Requirements for adjacent support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09250 - Gypsum Board: Requirements for adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM E 413 - Classification for Rating Sound Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM E 557 - Standard Guide for The Installation of Operable Partitions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Drawings, indicating location and product construction details. Include plans, elevations, sections, attachment to other construction, and structural support punching templates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of partition covering samples representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual partition covering, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Trained by manufacturer and experienced in installation of specified products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install partition in area designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and operation are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Correct mock-up installation as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product shall be packaged for shipment from manufacturer in custom-fabricated protective wrapping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shipping containers shall be properly marked externally for content and destination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's limited warranty shall guarantee the product to be free from factory originated defects in materials and workmanship for a period of five years from the date of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pantographic frame, wheels, trolleys and track shall be guaranteed against operating failure in the course of normal usage for a period of five years from the date of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: CURTITION, which is located at: 201 Badger Pkwy. ; Darien, WI 53144; Tel: 262-882-1233; Email: request info (); Web: www.curtition.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ACOUSTICAL ACCORDION PARTITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acoustical Accordion Partitions: Top supported and moved manually to the closed (latched) position or to the open (stacked) position by pulling or pushing the handle through the range of partition movement. The partition shall be secured in the closed position by the latch mechanism, tiebacks or pocket door, as specified or indicated, in the closed position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Accordion partitions shall be Model VL-44 as manufactured by Curtition a division of Kwik-Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | STC Rating: 44. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum Opening Width: 15 feet (4.57 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum Opening Height: 12 feet (3.66 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stack Depth/Door Width: 2.6 inches /foot (66 mm/ft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Stack Width: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Door Weight: 7.0 lb/sf (34.2 kg/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Accordion partitions shall be Model VL-8 as manufactured by Curtition a division of Kwik-Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | STC Rating: 40. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum Opening Width: 25 feet (7.63 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum Opening Height: 16 feet (4.9 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stack Depth/Door Width: 2.6 inches /foot (66 mm/ft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Stack Width: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Door Weight: 3.65 lb/sf (17.8 kg/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Accordion partitions shall be Model VL-6 as manufactured by Curtition a division of Kwik-Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | STC Rating: 38. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum Opening Width: 25 feet (7.63 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum Opening Height: 16 feet (4.9 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stack Depth/Door Width: 2.0 inches /foot (51 mm/ft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Stack Width: 9-1/2 inches (241 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Door Weight: 3.15 lb/sf (15.4 kg/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accordion partitions shall be Model VL-2 as manufactured by Curtition a division of Kwik-Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | STC Rating: 35. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum Opening Width: 25 feet (7.63 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum Opening Height: 16 feet (4.9 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stack Depth/Door Width: 2.0 inches /foot (51 mm/ft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Stack Width: 9-1/2 inches (241 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Door Weight: 2.65 lb/sf (12.9 kg/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Track shall be Curtition #4 architectural grade aluminum extrusion with custom taper design to prevent wheel chatter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide aluminum ceiling guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Track mounting shall be surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track mounting shall be concealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Frame shall be supported by 1 inch (25 mm) steel wheels mounted over matched precision bearings, with nylon tires affixed to load rated, heat treated swivel joint carriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Carriers shall be four-wheel units at the lead post and two-wheel units at every support point, with spacing of carriers not to exceed 11 inches (279 mm) apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide locks: one or both sides as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide radius construction for curved applications as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide track switches for alternate storage or multi-location applications as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide floating posts for latching of multiple partitions in L, T and X configurations as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide sliding jamb boards for pocket storage as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide conversion latch as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide electric operation as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforced vinyl fabric with woven backing weighing not less than 21 ounces per yard (653 g/m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carpet of non-woven, 100% Polyester staple fiber with fusible latex backing weighing not less than 23 ounces per yard (715 g/m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Customer supplied material. (subject to factory approval). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface burning rating shall be class A in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Accordion partition acoustical rating shall be verified through testing by qualified independent acoustical testing laboratory in accordance with ASTM E90 and ASTM E413 test procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Partition covers shall be fastened to the frame with permanent rivets through concealed nylon webbing, double stitched to the inside surface. Rivets shall not penetrate outer lining and shall not be visible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Sound retardant liners shall be filled polyvinyl sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch (13mm) fiberglass blankets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Covers shall have multi-ply rubberized sweep strips of neutral color, top and bottom, both sides, for sound attenuation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top sweep strips shall be 1/2 inch (13mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bottom sweep strips shall be 1-1/2 inches (38mm) (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bottom sweep strips shall be 4 inches (102mm) for field trimming to compensate for non-level floor conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Internal framing shall be 3/16 inch (5 mm) diameter wire rod, welded to interlocking, collapsible/extendible full channel hinges and shall provide true pantographic motion. Hinges shall be custom formed 14-gauge (2 mm) steel plate, welded to frame at top, bottom and intermediate points not to exceed 3 feet 6 inches (1067 mm) vertical spacing on any partition over 6 feet 8 inches (2032 mm) in height. Steel spacing chain shall be installed along the frame centerline to control hinge movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Lead and end posts shall be of minimum 14-gauge (2 mm) box-channel steel. The lead post shall be mounted to the leading partition edge and will contain die cast chrome plated latch hardware and rubber acoustical seals. All jambs and posts and shall be wrapped with the same material as the partition covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | NON-ACOUSTICAL ACCORDION PARTITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Non-Acoustical Accordion Partitions: Top supported and moved manually to the closed (latched) position or to the open (stacked) position by pulling or pushing the handle through the range of partition movement. The partition shall be secured in the closed position by the latch mechanism, tiebacks or pocket door, as specified or indicated, in the closed position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: MK-XX as manufactured by Curtition a division of Kwik-Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | STC Rating: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum Opening Width: 25 feet (7.63 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum Opening Height: 16 feet (4.9 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stack Depth/Door Width: 2.6 inches /foot (66 mm/ft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Lead Post Dimension: 2.5 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Stack Width: 9 inches (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Extended Width: 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Door Weight: 2.65 lb/sf (12.9 kg/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: MK-X as manufactured by Curtition a division of Kwik-Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | STC Rating: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum Opening Width: 25 feet (7.63 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum Opening Height: 16 feet (4.9 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stack Depth/Door Width: 1.3 inches /foot (33 mm/ft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Lead Post Dimension: 2.5 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Stack Width: 5-1/4 inches (133 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Extended Width: 3-1/4 inches (83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Door Weight: 1.5 lb/sf (1.74 kg/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Track shall be Curtition #4 architectural grade aluminum extrusion with custom taper design to prevent wheel chatter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide aluminum ceiling guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Track mounting shall be Surface Mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track mounting shall be concealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Frame shall be supported by 1 inch (25 mm) steel wheels mounted over matched precision bearings, with nylon tires affixed to load rated, heat treated swivel joint carriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Carriers shall be four-wheel units at the lead post and two-wheel units at every support point, with spacing of carriers not to exceed 11 inches (279 mm) apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide locks: one or both sides as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide radius construction for curved applications as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide track switches for alternate storage or multi-location applications as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide floating posts for latching of multiple partitions in L, T and X configurations as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide sliding jamb boards for pocket storage as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide top and bottom sweep for light control as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforced vinyl fabric with woven backing weighing not less than 21 ounces per yard (653 g/m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carpet of non-woven, 100% Polyester staple fiber with fusible latex backing weighing not less than 23 ounces per yard (715 g/m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Customer supplied material. (subject to factory approval). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface burning rating shall be class A in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Partition covers shall be fastened to the frame with permanent rivets through concealed nylon webbing, double stitched to the inside surface. Rivets shall not penetrate outer lining and shall not be visible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Internal framing shall be 3/16 inch (5 mm) diameter wire rod, welded to interlocking, collapsible/extendible full channel hinges and shall provide true pantographic motion. Hinges shall be custom formed 14-gauge (2 mm) steel channel, welded to frame at top, bottom and intermediate points not to exceed 3 feet 6 inches (10.6 m) vertical spacing on any partition over 6 feet 8 inches (2.03 m) in height. Steel spacing chain shall be installed along the frame centerline to control hinge movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lead and end posts shall be of minimum 14-gauge (2 mm) box-channel steel. The lead post shall be mounted to the leading partition edge and will contain die cast chrome plated latch hardware and vinyl acoustical seals. All jambs and posts and shall be wrapped with the same material as the partition covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Header, support structure, partition pockets, backing at jambs and wall surface preparation. Preparation of the opening shall conform to the criteria set forth per ASTM E 557. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adjacent structure sound attenuation work, insulation and fireproofing as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation shall be accomplished in strict accordance with approved shop drawings and architectural plans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Installation shall be accomplished by factory authorized representatives in full compliance with manufacturer's written instructions (included with each shipment). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | General Contractor shall be responsible for on-site product integrity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Installer shall train Owner's representatives in proper wall operation and maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Installer shall insure removal and proper disposal of all shipping materials and packaging associated with the accordion partitions from the work site upon completion of the installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||