| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Knape & Vogt Manufacturing Company, which is located at: 2700 Oak Industrial Drive NE Grand Rapids, MI 49505 Tel: (616) 459-3311 Fax: (616) 459-7620 www.kv.com or www.knapeandvogt.com . This section covers the shelving hardware that made KV famous: slotted standards that can be mounted to virtually any type of wall, with reinforced steel brackets that lock in place for strong, secure support. Brackets are fully adjustable in 1 inch increments. | ||||||||||||||||||||||||||||||||||||||||||||||||||
. If this section is used with custom wood shelving or cabinetwork, it would be desirable to renumber it to 06230, 06411, or another number in Division 6 associated with architectural woodwork. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Shelf standards, brackets, and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Closet hardware and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wall-mounted bottle storage, with standards, brackets, and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Miscellaneous wall brackets and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06200 - Finish Carpentry: Wood shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06410 - Custom Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | EXTRA MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Furnish ___ extra standard straight brackets of each size required; deliver to location designated by Owner in original packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Knape & Vogt Mfg. Co., which is located at: 2700 Oak Industrial Dr. N.E. ; Grand Rapids, MI 49505-6083; Toll Free Tel: 800-253-1561; Tel: 616-459-3311; Email: request info; Web: www.kv.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
. Extra heavy duty: 540 to 1,060 pounds per pair of standards Heavy duty: 285 to 680 pounds per pair Heavy duty - decorative : 300 to 450 pounds per pair Standard duty: 120 to 320 pounds per pair | ||||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Extra Heavy Duty Shelf Standards: KV 87; single-slotted channel standards for brackets adjustable in 1 inch (25.4 mm) increments along entire length of standard, drilled and countersunk for screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Width: 5/8 inch (16 mm), single slotted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 12 gage steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lengths: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lengths: As required to support shelving indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Electroplated, chrome-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Powder-coated, white; provide screws with matching heads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Brackets: 12 gage steel, reinforced, locking into slots with molded nylon cam lock lever; size to suit shelves; same finish as standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | At shelves indicated as sloping provide adjustable slant brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Where shelves are indicated to be fastened to brackets use flanged brackets or steel shelf rests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Where cornices are indicated as part of shelving provide cornice brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Provide other accessories as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Heavy Duty Shelf Standards: KV 85; double-slotted channel standards for brackets adjustable in 1 inch (25.4 mm) increments along entire length of standard, drilled and countersunk for screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lengths: As required to support shelving indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Electroplated, chrome-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Powder-coated, white; provide screws with matching heads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Brackets: Double tab type, locking into slots; size to suit shelves; same finish as standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | At shelves indicated as sloping provide adjustable slant brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Where cornices are indicated as part of shelving provide cornice brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Where shelves are indicated to be fastened to brackets use steel shelf rests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide other accessories as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Heavy Duty Shelf Standards: KV 83; single-slotted channel standards for brackets adjustable in 1 inch (25.4 mm) increments along entire length of standard, drilled and countersunk for screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 3/4 inch (19 mm) wide by 1/2 inch (12 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lengths: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lengths: As required to support shelving indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Electroplated, chrome-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Brackets: Double tab type, locking into slots; size to suit shelves; same finish as standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | At shelves indicated as sloping provide adjustable slant brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Where cornices are indicated as part of shelving provide cornice brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Where shelves are indicated to be fastened to brackets use steel shelf rests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide other accessories as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Heavy Duty Shelf Standards - Decorative: KV 82; double-slotted channel standards for brackets adjustable in 1 inch (25.4 mm) increments along entire length of standard, drilled and countersunk for screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Lengths: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: As required to support shelving indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Powder-coated, color to be selected from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Powder-coated, _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Brackets: Double tab type, locking into slots; size to suit shelves; same finish as standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide snap-in cover strips to hide unused slots and screw holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Where shelves are indicated to be fastened to brackets use screws and anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Provide other accessories as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Standard Duty Shelf Standards: KV 80/71; single-slotted channel standards for brackets adjustable in 1 inch (25.4 mm) increments along entire length of standard, drilled and countersunk for screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Width: 5/8 inch (16 mm) (KV 80). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Face Width: 5/16 inch (8 mm) (KV 71). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: 16 gage steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lengths: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Lengths: As required to support shelving indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Electroplated, chrome-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Electroplated, brass-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Powder-coated, color as selected from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Powder-coated, ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Brackets: 16 gage steel, reinforced, locking into slots; size to suit shelves; same finish as standards unless not available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | At shelves indicated as sloping provide adjustable slant brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Where cornices are indicated as part of shelving provide cornice brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Where shelves are indicated to be fastened to brackets provide brackets with flanges for screwing into end of shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | At glass shelves provide clear plastic shelf rests, front and back, with rubber cushions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Close top of standards with matching caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Provide other accessories as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Standard Duty Shelf Standards - Utility: KV 70; single-slotted channel standards for brackets adjustable in 1 inch (25.4 mm) increments along entire length of standard, drilled and countersunk for screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Width: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 16 gage steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lengths: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lengths: As required to support shelving indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Zinc coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Brackets: 14 gage steel, locking into slots; size to suit shelves; same finish as standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide accessories as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Pilaster Type Shelf Standards: KV 255/233; horizontal slotted channel standards for brackets adjustable in 1/2 inch 912 mm) increments along entire length of standard, drilled and countersunk for screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Width: 5/8 inch (16 mm) (KV 255). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Face Width: 13/16 inch (21 mm) (KV 233). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lengths: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lengths: As required to support shelving indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material and Finish: Steel, electroplated, brass-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material and Finish: Zinc-coated steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material and Finish: Steel, unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material and Finish: Steel, electroplated, brass-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Material and Finish: Zinc-coated steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Material and Finish: Zinc-coated steel, economy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Material and Finish: Steel, powder-coated, color as selected from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Material and Finish: Aluminum, brass-look. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Material and Finish: Aluminum, natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Material and Finish: Aluminum, powder-coated, color as selected from manufacturer's full line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Shelf Supports: To suit shelves and support conditions, same finish as standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | At glass shelves provide shelf rests with rubber cushions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Provide accessories as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Closet Rods: Steel tubing for wall mounting in flange fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Oval chrome look, extra heavy duty, welded seam; 30 mm high by 15 mm wide, 1.2 mm wall thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Round chrome look, extra heavy duty; 1-5/16 inch (33 mm) outside diameter, 0.109 inch (2.77 mm) wall thickness;. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Round chrome look, heavy duty; 1-1/16 inch outside diameter, 0.109 inch 92.77 mm) wall thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Round stainless steel, standard duty; 1-1/16 inch (26.9 mm) outside diameter, 0.087 inch (2.21 mm) wall thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Round brass-look steel, standard duty; 1-1/16 inch (26.9 mm) outside diameter, 0.087 inch (2.21 mm) wall thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: As required for application, up to 12 feet (3655 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide mounting fittings to suit application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Folding Shelf Brackets: KV 206; wall-mounted fold-down L-brackets with one-hand release mechanism that prevents injury while opening, closing, or adjusting; with spring-loaded release lever. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 12 inches (300 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 16 inches (400 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Capacity: 750 pounds per pair when installed in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Zinc-coated steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Powder-coated, white; provide screws with matching heads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Fixed Shelf Brackets: KV 208; wall-mounted steel L-brackets 3/16 inch (5 mm) thick with 3/4 inch 919 mm) strut and screw holes for attaching shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Approximately 11.8 inches (300 mm) deep by 8.3 inches (211 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Approximately 15.7 inches (400 mm) deep by 10.6 inches (269 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: Approximately 19.6 inches (500 mm) deep by 12.9 inches (328 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: Approximately 21.7 inches (550 mm) deep by 14.2 inches (361 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Capacity: Approximately 1,000 pounds (454 kg) per pair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Epoxy-coated, white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Epoxy-coated, black | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Bottle Storage Standard System: KV Wine Wall; single-slotted channel standards, full height steel bracket/end panels, and front and back wire mesh grids, complete with fasteners and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 72 inches (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 16 inch (406 mm) wide modules for mounting on studs spaced at 16 inches (406 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Chrome plated wire; powder-coated end panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Fasteners: As recommended by manufacturer for intended application or as otherwise required by project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mount standards to solid backing capable of supporting intended loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install brackets, shelving, and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||