MasterFormat: 95
Download this Storm Panels Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Atlantic Premium Shutters - The Tapco Group Storm Panels
 
         
SECTION 10715
 
         
STORM PANELS
 
         
 
         
Copyright 2007 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Atlantic Premium Shutters - The Tapco Group; custom manufactured composite shutters.
.
This section is based on the products of Atlantic Premium Shutters - The Tapco Group, which is located at:
29797 Beck Rd.
Wixom, MI 48398-2834
Toll Free Tel: 866-288-2726
Tel: 877-437-0608
Email: request info
Web: www.atlanticpremiumshutters.com
[ Click Here ] for additional information.
The fully operable shutters manufactured by Atlantic Premium Shutters are composite shutters made to withstand the elements and provide a low-maintenance alternative to historically accurate wooden shutters. Available in styles to fit homes in any region - from classic colonials to Caribbean bungalows - and crafted with an eye for historical detail. Each shutter is custom made to fit your specific windows, and built strong to be functional and maintenance-free. Custom cut-outs are available upon request.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Storm rated shutters.
 
          B.Shutter hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 09900 - Paints and Coatings.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 330 - Structural Performance of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference.
 
          B.ASTM E 1886 - Standard Test method for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Missiles and Exposed to Cyclic Pressure Differentials.
 
          C.ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Windborne Debris in Hurricanes.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Shop Drawings: Show materials, layout, dimensions, profiles, fasteners and anchors, hardware, finishes, and interface with adjacent construction.
 
          C.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's 40 standard colors.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and textures.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Storm rated shutters are available for Raised Panel, Board and Batten, Louvered, and Bahama type shutters. Delete this paragraph if Storm Rated Shutters are not required. Shutters have been tested to meet the requirements of IBC 1609.1.4 and the Florida Building Code (2001) 1606.1.4. Certified engineering drawings and copies of lab reports are available upon request.
 
          A.Storm Rated Hurricane Shutters: The completed shutter assembly conforms to:
          1.ASTM E 330 for Static Air Pressure.
          2.ASTM E 1886 and ASTM E 1996 for large missile impact and cyclic pressure loading.
 
          B.Thermal Stability: Fiberglass louvers and side rails thermally stable from minus 100 degrees F (minus 38 C) to 200 degrees F (93 C).
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to site in manufacturer's original, unopened packaging, with labels clearly identifying product name and manufacturer.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          C.Store materials in a clean, cool and dry area in accordance with manufacturer's instructions. Do not leave unopened shutters in direct sunlight.
 
          D.Protect materials during handling and installation to prevent damage.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** Include the following paragraph for the Atlantic Architectural Collection shutters only.
 
          A.Provide with a limited lifetime warranty on structural components and manufacturers defects and factory applied paint finish. Warranty is limited to the original purchaser.
          ** NOTE TO SPECIFIER ** Include the following paragraph for the Atlantic Classic Collection shutters only.
 
          B.Provide a ten year warranty on structural components and factory applied paint finish.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Atlantic Premium Shutters - The Tapco Group, which is located at: 29797 Beck Rd. ; Wixom, MI 48398-2834; Toll Free Tel: 866-288-2726; Tel: 877-437-0608; Email: request info; Web: www.atlanticpremiumshutters.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** The following descriptions represent examples of the types of storm rated shutters that Atlantic Shutter Systems offers. Shutters may be available with custom design options. Delete each of the following products or options that are not required. If more than one type of shutter is required, be sure to indicate where each is to be used, either by specifying the location(s) for each or by giving each a unique name that can be referenced on the Drawings.
 
          2.2SHUTTERS
 
          A.Raised Panel Shutters: Atlantic Architectural Collection Raised Panel Shutters fabricated of high density solid core composite material, and high density PVC sheet machined and interlocked with pultruded fiberglass stiles and backed with 1/8 inch (3 mm) thick polycarbonate sheet. Finished Raised Panel is 1 inch (26 mm) thick. Shutters are finished with two part urethane paint, oven cured.
          1.Style:
          a.Standard two panel.
          b.Single panel.
          c.Extra panel (3 panel).
          d.Extra panel (4 panel).
          e.Flat panel.
          f.Custom rail location.
          g.V-Groove flat panel.
          h.Single panel with vertical cut profile.
          i.Rabbeted edge with beading.
          j.Cut out.
          k.Butt hinge.
          2.Width:
          ** NOTE TO SPECIFIER ** Shutters are available in 1/8 inch increments to a maximum width of 30 inches. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the width required. Delete the paragraph not required.
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          3.Height:
          ** NOTE TO SPECIFIER ** Shutters are available to a maximum height of 96 inches in 1/8 inch increments. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the height required. Delete the paragraph not required.
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          4.Colors:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color required. Delete the paragraphs not required.
          a.Pine 644.
          b.Wineberry 634.
          c.White 631.
          d.Classical White 671.
          e.Walnut 641.
          f.Craftsman Brown 659.
          g.Federal Brown 635.
          h.Hammered Silver 661.
          i.Roycraft Mist Gray 664.
          j.Chelsea Gray 662.
          k.Evergreen 638.
          l.Deep Sea Blue 637.
          m.Pewter 646.
          n.Roycraft Pewter 663.
          o.Midnight Sky 639.
          p.Stratford Blue 665.
          q.Tempest Blue 666.
          r.Hamilton Blue 667.
          s.Harbor 645.
          t.Rockwood Dark Green 656.
          u.Rockwood Shutter Green 654.
          v.Roycraft Bottle Green 655.
          w.Forest Green 633.
          x.Charleston Green 653.
          y.Driftwood 649.
          z.Wicker 672.
          aa.Weathered Shingle 660.
          ab.Rockwood Medium Brown 658.
          ac.Garnet 669.
          ad.Polished Mahogany 657.
          ae.Roycraft Copper Red 668.
          af.Board and Batten Red 650.
          ag.Redwood 636.
          ah.Black 632.
          ai.Tricone Black 670.
          aj.Cascade 647.
          ak.Canyon 648.
          al.Bordeaux 640.
          am.Sand 642.
          an.Plum Creek 643.
          ao.Prime finish.
          ap.Custom color as selected.
          ** NOTE TO SPECIFIER ** Select hardware required from the following paragraphs. If different groups of hardware are required for selected louvers, indicated the required products on the Drawings or in the specification. Delete the paragraphs not required.
          5.Hardware:
          a.Inside Locking "U" Shaped Storm Bar System.
          1)Provide two "U" Shaped Storm Bars for each pair of shutters.
          b.Horizontal Storm Bar System: Two Horizontal Storm Bars are required per shutter pair.
          ** NOTE TO SPECIFIER ** Shutter Horizontal Bar System requires two storm bars per shutter pair. Bars can be ordered in 1/8 inch increments to a maximum width of 60 inches on a maximum window size of 60 inches by 96 inches (shutter width of 30 inches). Select one of the following paragraphs for the width required. Delete the paragraph not required.
          1)_____ inch (_____ mm).
          2)As indicated on the Drawings.
          c.Pintel: Provide in same size pairs.
          1)Pintel plate size - 1-1/2 inch (38 mm) by 3-1/2 inch (89 mm) by 1/8 inch (3.2 mm), Pin diameter 3/8 inch (9.5 mm).
          2)Stainless Steel with a matte black powder coat finish.
          3)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          d)3-1/2 inch (89 mm).
          d.4 inch (102 mm) Lag Pintel: Provide in pairs.
          1)Stainless Steel with a matte black powder coat finish.
          e.6 inch (152 mm) L-Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          f.9 inch (229 mm) adjustable L-Hinge: Provided in pairs.
          1)Stainless Steel with a matte black powder coat finish.
          g.10 inch (254 mm) Strap Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          h.12 inch (305 mm) Strap Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          i.10 inch (254 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          j.12 inch (305 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          k.Jamb Pintel: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1 inch (25 mm).
          b)2 inch (51 mm).
          l.Flat Hinge:
          1)Stainless Steel, 12 gauge with matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          m.6 inch (152 mm) L-Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          n.Flat Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          o.Pintal Shim: Stackable, black polyamide plastic, 1/4 inch (6 mm) thick.
          p.S Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs with Stainless Steel lag bolt, washer, and cotter pin.
          q.Dog Post Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs.
          r.Shutter Slide Bolt, 12 inch (305 mm). Stainless Steel with matte black powder coat finish.
          ** NOTE TO SPECIFIER ** Select type of slide bolt required from the following paragraphs. Delete the paragraph not required.
          1)Non-locking slide bolt.
          2)Locking slide bolt.
          s.Acorn Holdback.
          t.Rat Tail Holdback: stainless steel with matte black powder coat finish. Provide in pairs.
 
          B.Louver Shutters: Atlantic Architectural Collection Louvered Colonial Shutters fabricated of pultruded fiberglass for vertical stiles and horizontal louvers and backed with 1/8 inch (3 mm) thick polycarbonate sheet. High density PVC sheet is machined and interlocked with fiberglass stiles. Finished louver is 1-1/4 inch (32 mm) thick. Shutters are finished with two part urethane paint, oven cured.
          1.Style:
          a.Standard.
          b.Additional Rails.
          c.Vertical mullion.
          d.Faux tilt rod.
          e.Custom top or bottom rail.
          f.Horns.
          g.Rabbeted edge.
          h.Bahama louver spacing.
          i.Butt hinge.
          2.Width:
          ** NOTE TO SPECIFIER ** Shutters are available in 1/8 inch increments to a maximum width of 30 inches. The maximum coverage width for a pair of shutters is 60 inches. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the width required. Delete the paragraph not required.
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          3.Height:
          ** NOTE TO SPECIFIER ** Shutters are available to a maximum height of 96 inches in 1/8 inch increments. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the height required. Delete the paragraph not required.
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          4.Colors:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color required. Delete the paragraphs not required.
          a.Pine 644.
          b.Wineberry 634.
          c.White 631.
          d.Classical White 671.
          e.Walnut 641.
          f.Craftsman Brown 659.
          g.Federal Brown 635.
          h.Hammered Silver 661.
          i.Roycraft Mist Gray 664.
          j.Chelsea Gray 662.
          k.Evergreen 638.
          l.Deep Sea Blue 637.
          m.Pewter 646.
          n.Roycraft Pewter 663.
          o.Midnight Sky 639.
          p.Stratford Blue 665.
          q.Tempest Blue 666.
          r.Hamilton Blue 667.
          s.Harbor 645.
          t.Rookwood Dark Green 656.
          u.Rookwood Shutter Green 654.
          v.Roycraft Bottle Green 655.
          w.Forest Green 633.
          x.Charleston Green 653.
          y.Driftwood 649.
          z.Wicker 672.
          aa.Weathered Shingle 660.
          ab.Rookwood Medium Brown 658.
          ac.Garnet 669.
          ad.Polished Mahogany 657.
          ae.Roycraft Copper Red 668.
          af.Board and Batten Red 650.
          ag.Redwood 636.
          ah.Black 632.
          ai.Tricone Black 670.
          aj.Cascade 647.
          ak.Canyon 648.
          al.Bordeaux 640.
          am.Sand 642.
          an.Plum Creek 643.
          ao.Prime Finish.
          ap.Custom color as selected.
          ** NOTE TO SPECIFIER ** Select hardware required from the following paragraphs. If different groups of hardware are required for selected shutters, indicated the required products on the Drawings or in the specification. Delete the paragraphs not required.
          5.Hardware:
          a.Inside Locking "U" Shaped Storm Bar System
          1)1) Provide two (2) "U" Shaped Storm Bars for each pair of shutters
          b.Horizontal Storm Bar System: Two (2) Horizontal Storm Bars are required per shutter pair.
          ** NOTE TO SPECIFIER ** Shutter Horizontal Bar System requires two storm bars per shutter pair. Bars can be ordered in 1/8 inch increments to a maximum width of 60 inches on a maximum window size of 60 inches by 96 inches (shutter width of 30 inches). Select one of the following paragraphs for the width required. Delete the paragraph not required.
          1)_____ inch (_____ mm).
          2)As indicated on the Drawings.
          c.Pintel: Provide in same size pairs.
          1)Pintel plate size - 1-1/2 inch (38 mm) by 3-1/2 inch (89 mm) by 1/8 inch (3.2 mm), Pin diameter 3/8 inch (9.5 mm).
          2)Stainless Steel with a matte black powder coat finish.
          3)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          d)3-1/2 inch (89 mm).
          d.4 inch (102 mm) Lag Pintel: Provide in pairs.
          1)Stainless Steel with a matte black powder coat finish.
          e.6 inch (152 mm) L-Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          f.9 inch (229 mm) adjustable L-Hinge: Provide in pairs.
          1)Stainless Steel with matte black powder coat finish.
          g.10 inch (254 mm) Strap Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          h.10 inch (254 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with matte black powder coat finish.
          i.12 inch (305 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with matte black powder coat finish.
          j.Jamb Pintel: Provide in same size pairs.
          1)Stainless Steel with matt black powder coat finish.
          2)Offsets:
          a)1 inch (25 mm).
          b)2 inch (51 mm).
          k.Flat Hinge:
          1)Stainless Steel with matte black powder coat finish, 12 gauge.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          l.6 inch (152 mm) L-Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          m.Flat Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          n.Pintel Shim: Stackable, black polymide plastic, 1/4 inch (6 mm) thick.
          o.S Holdback: Stainless Steel. Provided in pairs with Stainless Steel lag bolt, washer, and cotter pin.
          p.Dog Post Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs.
          q.Shutter Slide Bolt, 12 inch (305 mm). Stainless Steel with matte black powder coat finish.
          ** NOTE TO SPECIFIER ** Select type of slide bolt required from the following paragraphs. Delete the paragraph not required.
          1)Non-locking slide bolt.
          2)Locking slide bolt.
          r.Acorn Holdback.
          s.Rat Tail Holdback: Stainless Steel with matte black powder coat finish. Provide in pairs.
 
          C.Bahama Louvered Shutters: Bahama Louvered Shutters: Bahama Shutters fabricated of pultruded fiberglass for vertical stiles, horizontal rails and horizontal louvers and backed with 1/8 inch (3 mm) thick polycarbonate sheet. Finished shutter is 1-1/4 inch (32 mm) thick. Shutters are finished with two part urethane paint, oven cured.
          1.Style:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the style required. Delete the paragraphs not required.
          a.Additional rails.
          b.Additional vertical mullion.
          c.Colonial louver spacing.
          2.Width:
          ** NOTE TO SPECIFIER ** Shutters are available in 1/8 inch width increments up to a maximum 60 inches wide. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the width type required and one for the size required. Delete the paragraphs not required.
          a.Single Panel.
          b.Double panel with vertical mullion.
          c._____ inch (____ mm).
          d.As indicated on the Drawings.
          3.Height:
          ** NOTE TO SPECIFIER ** Shutters are available in of 1-1/2 inch height increments up to a maximum 103 inches high. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the height required. Delete the paragraph not required.
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          4.Colors:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color required. Delete the paragraphs not required.
          a.Pine 644.
          b.Wineberry 634.
          c.White 631.
          d.Classical White 671.
          e.Walnut 641.
          f.Craftsman Brown 659.
          g.Federal Brown 635.
          h.Hammered Silver 661.
          i.Roycraft Mist Gray 664.
          j.Chelsea Gray 662.
          k.Evergreen 638.
          l.Deep Sea Blue 637.
          m.Pewter 646.
          n.Roycraft Pewter 663.
          o.Midnight Sky 639.
          p.Stratford Blue 665.
          q.Tempest Blue 666.
          r.Hamilton Blue 667.
          s.Harbor 645.
          t.Rookwood Dark Green 656.
          u.Rookwood Shutter Green 654.
          v.Roycraft Bottle Green 655.
          w.Forest Green 633.
          x.Charleston Green 653.
          y.Driftwood 649.
          z.Wicker 672.
          aa.Weathered Shingle 660.
          ab.Rookwood Medium Brown 658.
          ac.Garnet 669.
          ad.Polished Mahogany 657.
          ae.Roycraft Copper Red 668.
          af.Board and Batten Red 650.
          ag.Redwood 636.
          ah.Black 632.
          ai.Tricone Black 670.
          aj.Cascade 647.
          ak.Canyon 648.
          al.Bordeaux 640.
          am.Sand 642.
          an.Plum Creek 643.
          ao.Custom color as selected.
          5.Hardware:
          a.Male Hinge:
          1)Plate size - 1-1/8 inch (28 mm) backplate.
          b.Female Hinge Track, 2-3/8 inch (60 mm):
          1)Plate size 1-1/4 inch (32 mm) with 1/4 inch (6 mm) lip.
          2)Projection 2-3/8 inch (60 mm).
          c.Female Hinge Track, 3-3/8 inch (86 mm):
          1)Plate size 1-1/4 inch (32 mm) with 1/4 inch (6 mm) lip.
          2)Projection 3-3/8 inch (86 mm).
          d.Camelback Clips:
          1)Plate size 13/16 inch (21 mm) by 2-7/16 inch (113 mm) lip.
          2)Projection 1-3/8 inch (34 mm).
          3)Clevis Pins: 1/4 inch (6.5 mm) by 1 inch (25 mm).
          e.Tilt Arms:
          1)Aluminum tilt arms with nylon end caps.
          2)Nylon hinges/eye end sets.
          3)Stainless steel clevis pins:
          f.Locking bar and mounting brackets.
 
          D.Raised Panel Shutters: Atlantic Classic Collection Raised Panel Shutters fabricated of high density solid core composite material and backed with 1/8 inch (3 mm) thick polycarbonate sheet. Finished raised panel is 1 inch (25 mm) thick. Shutters are finished with two part urethane paint, oven cured.
          1.Style:
          a.Standard.
          b.Single panel.
          c.Extra panel (3 panel).
          d.Extra panel (4 panel).
          e.Flat panel.
          f.V-Groove flat panel
          g.Custom rail location.
          2.Width:
          ** NOTE TO SPECIFIER ** Shutters are available in 1/8 inch increments to a maximum width of 30 inches. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the width required. Delete the paragraph not required
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          3.Height:
          ** NOTE TO SPECIFIER ** Shutters are available to a maximum height of 96 inches in 1/8 inch increments. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the height required. Delete the paragraph not required.
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          4.Colors:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color required. Delete the paragraphs not required.
          a.Pine 644.
          b.Wineberry 634.
          c.White 631.
          d.Classical White 671.
          e.Walnut 641.
          f.Craftsman Brown 659.
          g.Federal Brown 635.
          h.Hammered Silver 661.
          i.Roycraft Mist Gray 664.
          j.Chelsea Gray 662.
          k.Evergreen 638.
          l.Deep Sea Blue 637.
          m.Pewter 646.
          n.Roycraft Pewter 663.
          o.Midnight Sky 639.
          p.Stratford Blue 665.
          q.Tempest Blue 666.
          r.Hamilton Blue 667.
          s.Harbor 645.
          t.Rockwood Dark Green 656.
          u.Rockwood Shutter Green 654.
          v.Roycraft Bottle Green 655.
          w.Forest Green 633.
          x.Charleston Green 653.
          y.Driftwood 649.
          z.Wicker 672.
          aa.Weathered Shingle 660.
          ab.Rockwood Medium Brown 658.
          ac.Garnet 669.
          ad.Polished Mahogany 657.
          ae.Roycraft Copper Red 668.
          af.Board and Batten Red 650.
          ag.Redwood 636.
          ah.Black 632.
          ai.Tricone Black 670.
          aj.Cascade 647.
          ak.Canyon 648.
          al.Bordeaux 640.
          am.Sand 642.
          an.Plum Creek 643.
          ao.Custom color as selected.
          ** NOTE TO SPECIFIER ** Select hardware required from the following paragraphs. If different groups of hardware are required for selected louvers, indicated the required products on the Drawings or in the specification. Delete the paragraphs not required.
          5.5.Hardware:
          a.Inside Locking "U" Shaped Storm Bar System
          1)Provide two "U" Shaped Storm Bars for each pair of shutters.
          b.Horizontal Storm Bar System: Two Horizontal Storm Bars are required per shutter pair.
          ** NOTE TO SPECIFIER ** Shutter Horizontal Bar System requires two storm bars per shutter pair. Bars can be ordered in 1/8 inch increments to a maximum width of 60 inches on a maximum window size of 60 inches by 96 inches (shutter width of 30 inches). Select one of the following paragraphs for the width required. Delete the paragraph not required.
          1)_____ inch (_____ mm)
          2)As indicated on the Drawings.
          c.Pintel: Provide in same size pairs.
          1)Pintel plate size - 1-1/2 inch (38 mm) by 3-1/2 inch (89 mm) by 1/8 inch (3.2 mm), Pin diameter 3/8 inch (9.5 mm).
          2)Stainless Steel with a matte black powder coat finish.
          3)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          d)3-1/2 inch (89 mm).
          d.4 inch (102 mm) Lag Pintel: Provide in pairs.
          1)Stainless Steel with a matte black powder coat finish.
          e.6 inch (152 mm) L-Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          f.9 inch (229 mm) adjustable L-Hinge: Provided in pairs.
          g.10 inch (254 mm) Strap Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          2)Offsets:
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          h.12 inch (305 mm) Strap Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          i.10 inch (254 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          j.12 inch (305 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          k.Jamb Pintel: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1 inch (25 mm)
          b)2 inch (51 mm)
          l.Flat Hinge:
          1)1Stainless Steel with matte black powder coat finish, 12 gauge.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          m.6 inch (152 mm) L-Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          n.Flat Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          o.Pintel Shim: Stackable, black polymide plastic, 1/4 inch (6 mm) thick.
          p.S Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs with Type 302 Stainless Steel lag bolt, washer, and cotter pin.
          q.Dog Post Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs.
          r.Shutter Slide Bolt, 12 inch (305 mm). Stainless Steel with matte black powder coat finish.
          ** NOTE TO SPECIFIER ** Select type of slide bolt required from the following paragraphs. Delete the paragraph not required.
          1)Non-locking slide bolt
          2)Locking slide bolt
          s.Acorn Holdback.
          t.Rat Tail Holdback: stainless steel with matte black powder coat finish. Provided in pairs.
 
          E.Louver Shutters: Atlantic Classic Collection Faux Louvered Colonial Shutters fabricated of high density solid core composite material and backed with a 1/8 inch (3 mm) thick polycarbonate panel. Finished louver is 1-1/4 inch (32 mm) thick. Shutters are finished with two part urethane paint, oven cured.
          1.Style:
          a.Standard.
          b.Additional Rails.
          2.Width:
          ** NOTE TO SPECIFIER ** Shutters are available in 1/8 inch increments to a maximum width of 30 inches. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the width required. Delete the paragraph not required
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          3.Height:
          ** NOTE TO SPECIFIER ** Shutters are available to a maximum height of 96 inches in 1/8 inch increments. Insert size required or if more than one size is required indicate sizes on the drawings. Select one of the following paragraphs for the height required. Delete the paragraph not required.
          a._____ inch (____ mm).
          b.As indicated on the Drawings.
          4.Colors:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color required. Delete the paragraphs not required.
          a.Pine 644.
          b.White 631.
          c.Classical White 671.
          d.Walnut 641.
          e.Craftsman Brown 659.
          f.Federal Brown 635.
          g.Hammered Silver 661.
          h.Roycraft Mist Gray 664.
          i.Chelsea Gray 662.
          j.Evergreen 638.
          k.Deep Sea Blue 637.
          l.Pewter 646.
          m.Roycraft Pewter 663.
          n.Midnight Sky 639.
          o.Stratford Blue 665.
          p.Tempest Blue 666.
          q.Hamilton Blue 667.
          r.Harbor 645.
          s.Rockwood Dark Green 656.
          t.Rockwood Shutter Green 654.
          u.Roycraft Bottle Green 655.
          v.Forest Green 633.
          w.Charleston Green 653.
          x.Driftwood 649.
          y.Wicker 672.
          z.Weathered Shingle 660.
          aa.Rockwood Medium Brown 658.
          ab.Garnet 669.
          ac.Polished Mahogany 657.
          ad.Roycraft Copper Red 668.
          ae.Board and Batten Red 650.
          af.Redwood 636.
          ag.Black 632.
          ah.Tricone Black 670.
          ai.Cascade 647.
          aj.Canyon 648.
          ak.Bordeaux 640.
          al.Sand 642.
          am.Plum Creek 643.
          an.Custom color as selected.
          ** NOTE TO SPECIFIER ** Select hardware required from the following paragraphs. If different groups of hardware are required for selected louvers, indicated the required products on the Drawings or in the specification. Delete the paragraphs not required.
          5.Hardware:
          a.Inside Locking "U" Shaped Storm Bar System
          1)Provide two "U" Shaped Storm Bars per pair of shutters.
          b.Horizontal Storm Bar System: Two Horizontal Storm Bars are required per shutter pair.
          ** NOTE TO SPECIFIER ** Shutter Horizontal Bar System requires two storm bars per shutter pair. Bars can be ordered in 1/8 inch increments to a maximum width of 60 inches on a maximum window size of 60 inches by 96 inches (shutter width of 30 inches). Select one of the following paragraphs for the width required. Delete the paragraph not required
          1)_____ inch (_____ mm)
          2)As indicated on the Drawings
          c.Pintel: Provide in same size pairs.
          1)Pintel plate size - 1-1/2 inch (38 mm) by 3-1/2 inch (89 mm) by 1/8 inch (3.2 mm), Pin diameter 3/8 inch (9.5 mm).
          2)Stainless Steel with a matte black powder coat finish.
          3)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          d)3-1/2 inch (89 mm).
          d.4 inch (102 mm) Lag Pintel: Provide in pairs.
          1)Stainless Steel with a matte black powder coat finish.
          e.6 inch (152 mm) L-Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          f.9 inch (229 mm) adjustable L-Hinge: Provided in pairs.
          1)Stainless Steel with a matte black powder coat finish.
          g.10 inch (254 mm) Strap Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          h.12 inch (305 mm) Strap Hinge: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          i.10 inch (254 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          j.12 inch (305 mm) Backplate: Provide in same size pairs.
          1)Stainless Steel with a matte black powder coat finish.
          k.Jamb Pintel: Provide in same size pairs.
          1)1Stainless Steel with a matte black powder coat finish.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1 inch (25 mm)
          b)2 inch (51 mm)
          l.Flat Hinge:
          1)Stainless Steel with matte black powder coat finish, 12 gauge.
          2)Offsets:
          ** NOTE TO SPECIFIER ** Select offset required from the following paragraphs. Delete the paragraphs not required.
          a)1/2 inch (12.5 mm).
          b)1-1/2 inch (38 mm).
          c)2-1/4 inch (57 mm).
          m.6 inch (152 mm) L-Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          n.Flat Hinge Back Plate: Stainless Steel with matte black powder coat finish. Provided in pairs.
          o.Pintel Shim: Stackable, black polymide plastic, 1/4 inch (6 mm) thick.
          p.S Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs with Stainless Steel lag bolt, washer, and cotter pin.
          q.Dog Post Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs.
          r.Shutter Slide Bolt, 12 inch (305 mm). Stainless Steel with matte black powder coat finish.
          ** NOTE TO SPECIFIER ** Select type of slide bolt required from the following paragraphs. Delete the paragraph not required.
          1)Non-locking slide bolt
          2)Locking slide bolt
          s.Acorn Holdback.
          t.Rat Tail Holdback: Stainless Steel with matte black powder coat finish. Provided in pairs
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Commencement of work will imply acceptance of substrate.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and with no fasteners through the face of the shutters.
 
          B.Adjust operable units for smooth unobstructed operation.
 
          3.4PROTECTION
 
          A.Protect installed products from damage by weather and other work until Date of Substantial Completion.
 
          B.Touch-up and repair damaged products before Date of Substantial Completion.
 
         
END OF SECTION