MasterFormat: 95
Download this Toilet and Bath Accessories Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Hafele America Co. Toilet and Bath Accessories
 
         
SECTION 10800
 
         
TOILET, BATH AND LAUNDRY ACCESSORIES
 
         
 
         
Copyright 2003 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Hafele America Co.; HEWI toilet and bath accessories.
.
This section is based on the products of Hafele America Co., which is located at:
3901 Cheyenne Dr. P.O. Box 4000
Archdale, NC 27263
Toll Free Tel: 888-437-7477
Tel: 336-434-8136
Email: request info
Web: www.hafele.com/us
[ Click Here ] for additional information.
.
Hafele was founded in 1923 and has built a reputation for high quality products and great service. Also, true to its name, HEWI nylon products integrate engineered design to coordinate with today's bathroom. HEWI offers high quality materials in many distinctive colors. Functional precision is guaranteed with modern styling and convenience. Solid quality nylon merges aesthetics with durability in humid conditions.
.
Hafele Headquarters is located in Archdale, NC. Service Centers are located in New York, NY, Chicago, IL, Los Angeles, CA, and San Francisco, CA, and ships worldwide.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete any items below not applicable to project.
 
          A.Towel bars and holders.
 
          B.Soap dishes, tumblers and containers.
 
          C.Dispensers and waste baskets.
 
          D.Shelves and cabinets.
 
          E.Toilet paper holders.
 
          F.Toilet brush units.
 
          G.Grab bars and supports.
 
          H.Shower and tub seats.
 
          I.Shower rods.
 
          J.Hooks.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Carpentry: Wall blocking supports.
 
          B.Section 08830 - Mirrors: Large unframed float glass mirrors adhered to substrates.
 
          C.Section 09300 - Tile: Ceramic washroom accessories.
 
          D.Section 10160 - Metal Toilet Compartments: Miscellaneous accessories supplied by compartment manufacturer.
 
          E.Section 10165 - Toilet Compartments: Miscellaneous accessories supplied by compartment manufacturer.
 
          F.Section 10170 - Plastic Toilet Compartments: Miscellaneous accessories supplied by compartment manufacturer.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section; add others as required.
 
          A.ASTM F 446 - Standard Consumer Safety Specification for Grab Bars and Accessories Installed in the Bathing Area; 1985 (Reapproved 1999).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's standard catalog data for each product specified, including dimensions, finish information, details of function, and mounting details.
 
          C.Selection Samples: Manufacturer's standard color fans for selection of colors and finishes.
 
          D.Verification Samples: Submit samples of each product specified, illustrating color and finish.
          1.Approved samples will be returned to the Contractor and may be used in the project.
 
          E.Shop Drawings:
          1.Locate each specified unit in project.
          2.Indicate mounting height of each unit.
          3.Include anchoring and fastening details.
 
          F.Installation Instructions: Manufacturer's printed installation instructions.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Comply with manufacturer's ordering instructions and lead time requirements to avoid construction delays.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.6COORDINATION AND SEQUENCING
 
          A.Coordinate installation of blocking, bracing and backing to receive products of this section.
 
          B.Supply installation templates, required reinforcing, and recessed anchorage devices in timely fashion to installers of related work that will receive products of this section.
          ** NOTE TO SPECIFIER ** Delete the following article if no warranties are required or if work is covered under the terms of a general project warranty specified elsewhere.
 
          1.7WARRANTY
 
          A.See Section 01780 - Closeout Submittals, for additional warranty requirements.
 
          B.Provide manufacturer's standard replacement warranty against defects in materials and workmanship.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURER
 
          A.Acceptable Manufacturer: Hafele America Co., which is located at: 3901 Cheyenne Dr. P.O. Box 4000 ; Archdale, NC 27263; Toll Free Tel: 888-437-7477; Tel: 336-434-8136; Email: request info; Web: www.hafele.com/us
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2TOWEL BARS AND HOLDERS
          ** NOTE TO SPECIFIER ** Delete from the following list the towel bars and holders not required on the Project. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.Basic Requirements: Comply with ASTM F 446.
 
          B.Towel Bar: Nylon, round, 1-1/8 inch (28 mm) diameter, 3-1/8 inches (80 mm) from wall, with concealed fasteners. Color as selected from manufacturer's standard range, Size as follows:
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings.
          1.No. 988.40.1..: Size 10-15/16 inches (278 mm) long.
          2.No. 988.40.2..: Size 19-1/8 inches (485 mm) long.
          3.No. 988.40.3..: Size 23-1/4 inches (600 mm) long.
 
          C.Towel Bar: Nylon, round, 1-1/8 inch (28 mm) diameter, 3-3/8 inches (85 mm) from wall, with flanges, snap on covers and concealed fasteners. Color as selected from manufacturer's standard range, Size as follows:
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings.
          1.No. 988.40.5..: Size 12-3/16 inches (310 mm) long.
          2.No. 988.40.6..: Size 20-3/8 inches (517 mm) long.
          3.No. 988.40.7..: Size 24-13/16 inches (630 mm) long.
 
          D.Towel Ring: No. 988.47.1..: Nylon, round, with set point 30 degree angle from wall and with concealed fasteners. Color as selected from manufacturer's standard range,
 
          E.Towel Holder with Double Hook (LifeSystem): No. 988.42.4..: Rail/Backplate, aluminum; Hooks, Nylon, color as selected from the manufacturer's standard range. 16 inches (407 mm) by 9-3/16 inches (238 mm) by 1 inch (25 mm) diameter.
 
          F.Towel Holder with Walking Aid Holder (LifeSystem): No. 988.42.5..: Rail/Backplate, aluminum; Hooks, Nylon, color as selected from the manufacturer's standard range. 16 inches (407 mm) by 8-5/16 inches (220 mm) by 2 inches (51 mm) diameter.
 
          G.Walking Aid Holder (LifeSystem): No. 988.83.8..: Backplate, aluminum; Hooks, Nylon, color as selected from the manufacturer's standard range. 14-3/4 inches (375 mm) by 5-7/8 inches (148 mm) by 2-1/4 inch (58 mm). Right hand or left hand application.
 
          H.Hook Rail with Two Double Hooks (LifeSystem): No. 988.83.9..: Backplate, aluminum; Hooks, Nylon, color as selected from the manufacturer's standard range. 14-3/4 inches (375 mm) by 8-5/8 inches (220 mm) by 2-1/4 inch (58 mm). Right hand or left hand application.
 
          2.3SOAP DISHES, TUMBLERS AND CONTAINERS
          ** NOTE TO SPECIFIER ** Delete from the following list the soap dishes tumblers and containers not required on the Project. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the Drawings.
 
          A.Soap Dish: No. 988.05.2..: Nylon, 3-13/16 inches (97 mm) wide and 3-15/16 (100 mm) deep, with textured surface and with concealed fasteners. Color as selected from manufacturer's standard range.
 
          B.Tumbler with Holder: No. 988.07.4..: Nylon, 3-13/16 inches (97 mm) wide and 3-15/16 (100 mm) deep, with concealed fasteners. Color as selected from manufacturer's standard range.
 
          C.Tumbler Holder: No. 988.09.1..: Nylon, 3-13/16 inches (97 mm) wide and 3-15/16 (100 mm) deep, with concealed fasteners. Color as selected from manufacturer's standard range.
 
          D.Tumbler: No. 988.21.4..: Nylon, 2-15/16 inches (74 mm) diameter and 3-1/8 (80 mm) high. Color as selected from manufacturer's standard range.
 
          E.Dish Soap Holder: No. 988.09.2..: Synthetic, transparent, 5-9/16 inches (141 mm) diameter by 5-1/2 inches (140 mm) by 1 inch (25 mm). Color as selected from the manufacturer's standard range.
 
          2.4DISPENSERS AND WASTE BASKETS
          ** NOTE TO SPECIFIER ** Delete from the following list dispensers and waste baskets not required on the Project. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.Soap Dispenser: Nylon, 8-3/16 inches (207 mm) by 2-15/16 (75 mm) diameter. Color as selected from manufacturer's standard range. Capacity 16.9 oz (500ml).
          1.No. 988.03.3.. (opaque white container/lid).
 
          B.Paper Towel Dispenser: Nylon, 15-3/4 inches (400 mm) by 11-13/16 (300 mm) by 5-1/2 inches (140 mm). Wall mounted. Color as selected from manufacturer's standard range. Capacity 16.9 oz (500ml).
          1.No. 988.90.5.. (opaque white hood).
 
          C.Rectangular Waste Basket: Container perforated metal, decorative trim, Nylon, 20-5/16 inches (515 mm) by 12 inches (305 mm by 11-13/16 inches (300 mm). Free standing or wall mounted with removable decorative trim. Color as selected from manufacturer's standard range.
          1.No. 988.99.1.. (black container).
          2.No. 988.99.2.. (white container).
 
          D.Cylindrical Waste Basket: No. 988.99.0.. Nylon, 13 inches (330 mm) by 7-1/8 inches (180 mm) diameter by 8-1/4 inches (210 mm). Hinged lid opens with slight pressure with knee or hand. Color as selected from manufacturer's standard range.
 
          2.5SHELVES AND CABINETS
          ** NOTE TO SPECIFIER ** Delete from the following list shelves and cabinets not required on the Project. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.Shelf: No. 988.26.1..: Nylon, 23-5/8 inches (600 mm) wide and 5-1/2 inches (140 mm) deep, with concealed fasteners. Color as selected from manufacturer's standard range.
 
          B.Corner Shelf: No. 988.26.9..: Nylon, 8-1/16 inches (205 mm) wide and 8-1/16 inches (205 mm) deep, with removable dish and concealed fasteners. Color as selected from manufacturer's standard range.
 
          C.Shelf with Grips: No. 988.37.7..: Frame, chrome-plated aluminum. Grips, encased with a Nylon layer. Shelf, synthetic plastic, white matt. 28 inches (710 mm) by 5-15/16 inches (151 mm) by 8-11/16 inches (220 mm). Color as selected from manufacturer's standard range.
 
          D.Multi Purpose Shelf: No. 988.37.8..: Frame, chrome-plated aluminum. Support Rail, chrome plated steel encased with a Nylon layer. Shelf, synthetic plastic, white matt. Hooks, nylon. 28 inches (710 mm) by 19-5/16 inches (490 mm) by 6-1/4 inches (159 mm). Color as selected from manufacturer's standard range.
 
          E.All Purpose Box: No. 988.25.4.. Frame, chrome-plated aluminum. Cabinet body, powder coated aluminum. Drawer support rail, Nylon, 30-1/2 inches (776 mm) by 19-15/16 inches (490 mm) by 6-7/8 inches (173 mm). Includes support rail, two locking boxes and two non-locking boxes. Color as selected from manufacturer's standard range.
 
          F.Multi Purpose Cabinet: No. 988.25.5.. Frame, chrome-plated aluminum. Cabinet body, powder coated aluminum. Cabinet front/Support rail, Nylon, 30-1/2 inches (776 mm) by 19-15/16 inches (490 mm) by 6-7/8 inches (173 mm). Includes support rail, two compartments and a middle shelf all lockable. Color as selected from manufacturer's standard range.
 
          2.6MISCELLANOUS TOILET ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete from the following list soap dishes and tumblers not required on the Project. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.Toilet Tissue Holder: No. 988.80.4..: Nylon, 6-5/16 inches (160 mm) wide and 4-3/4 (120 mm) deep, with concealed fasteners. Color as selected from manufacturer's standard range.
 
          B.Toilet Tissue Holder: No. 988.80.5..: Nylon, 6-5/16 inches (160 mm) wide and 4-3/4 (120 mm) deep, with theft proof feature and concealed fasteners. Color as selected from manufacturer's standard range.
 
          C.Key for Toilet Tissue Holder: No. 988.80.633: Nylon, for use with Toilet Tissue Holder: No. 988.80.5 with theft proof feature.
 
          D.Toilet Brush: No. 988.81.9..: Nylon. Color as selected from manufacturer's standard range.
 
          E.Toilet Brush Unit: No. 988.81.2..: Nylon, holder with container and brush. Color as selected from manufacturer's standard range.
 
          F.Toilet Brush, Long: No. 988.82.0..: Nylon, 21-25/32 inches (533 mm) long handle. Color as selected from manufacturer's standard range.
 
          G.Toilet Brush Unit, Long: No. 988.81.8..: Nylon, holder with container and brush. Wall mounted. Color as selected from manufacturer's standard range.
 
          H.Spare Toilet Brush Head: No. 988.82.790, black. (used with No. 988.82.0.. and 988.81.9..).
 
          2.7GRAB BARS AND SUPPORTS
          ** NOTE TO SPECIFIER ** Delete from the following list grab bars not required on the Project. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.Basic Requirements: Comply with ASTM F 446 and ADA guidelines to withstand 300 lbs (1335 N) of loading.
 
          B.Grab Bar: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Color as selected from manufacturer's standard range, Size as follows:
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings. Custom sizes are available contact manufacturer for availability.
          1.No. 988.61.0..: Size 12 inches (305 mm) long.
          2.No. 988.58.0..: Size 16 inches (406 mm) long.
          3.No. 988.61.1..: Size 18 inches (457 mm) long.
          4.No. 988.61.2..: Size 24 inches (610 mm) long.
          5.No. 988.61.3..: Size 30 inches (762 mm) long.
          6.No. 988.61.4..: Size 36 inches (914 mm) long.
          7.No. 988.61.5..: Size 42 inches (1067 mm) long.
 
          C.Grab Bar with Center Support: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Color as selected from manufacturer's standard range, Size as follows:
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings. Custom sizes are available contact manufacturer for availability.
          1.No. 988.62.1..: Size 36 inches (914 mm) long.
          2.No. 988.62.2..: Size 42 inches (1067 mm) long.
          3.No. 988.62.3..: Size 48 inches (1219 mm) long.
 
          D.L-Shaped Grab Bar: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Color as selected from manufacturer's standard range, Size as follows:
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings. Custom sizes are available contact manufacturer for availability.
          1.No. 988.72.1..: Size 24 inches (610 mm) by 12 inches (305 mm) long.
          2.No. 988.72.5..: Size 36 inches (914 mm) by 18 inches (457 mm) long.
 
          E.Toilet Compartment Grab Bar: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Color as selected from manufacturer's standard range, Size as follows:
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings. Custom sizes are available contact manufacturer for availability.
          1.No. 988.82.4..: Size 48 inches (1219 mm) long.
          2.No. 988.82.5..: Size 52 inches (1321 mm) long.
          3.No. 988.82.6..: Size 54 inches (1372 mm) long.
 
          F.Shower Grab Rail with Hand Shower Holder: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. No. 988.66.7..: Size 24 inches (610 mm) long. Color as selected from manufacturer's standard range.
 
          G.Shower Grab Rail 2-Sided: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Can be used in left and right hand positions. Color as selected from manufacturer's standard range.
          1.No. 988.65.1..: Size 37-1/2 inches (952 mm) and 19-1/2 inches (495 mm) long legs.
 
          H.Shower Grab Rail 2-Sided: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Can be used in left and right hand positions. Color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings. Custom sizes are available contact manufacturer for availability.
          1.No. 988.65.3..: Size 25-1/2 inches (647 mm) and 25-1/2 inches (647 mm) long legs.
          2.No. 988.65.5..: Size 37-1/2 inches (952 mm) and 37-1/2 inches (952 mm) long legs.
 
          I.Shower Grab Rail 2-Sided with Vertical Extension: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Can be used in left and right hand positions. Color as selected from manufacturer's standard range.
          1.No. 988.68.1..: Size; rail 31-1/2 inches (800 mm) and 31-1/2 inches (800 mm) long legs. Vertical extension 30 inches (762 mm).
 
          J.Shower Grab Rail 2-Sided with Vertical Extension and Hand Shower Holder: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, 1-1/2 inches (38 mm) clear space to wall, with flanges concealing fasteners. Can be used in left and right hand positions. Color as selected from manufacturer's standard range.
          1.No. 988.68.5..: Size; rail with 31-1/2 inches (800 mm) and 31-1/2 inches (800 mm) long legs. Vertical extension 36 inches (914 mm) with hand shower holder.
 
          K.Side Support Rail with Fold-Up Feature: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, with protective wall plate concealing fasteners. Spring assisted in the up and down movements and locks in the up position by turning right or left. Color as selected from manufacturer' s standard range. Wall plate 10-3/16 inches (259 mm) by 3-1/16 inches (78 mm);
          ** NOTE TO SPECIFIER ** Delete sizes not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings. Custom sizes are available contact manufacturer for availability.
          1.No. 988.79.1..: Rail, 23-5/8 inches (600 mm) long and 6-11/16 inches (170 mm) deep.
          2.No. 988.79.3..: Rail, 33-1/2 inches (850 mm) long and 6-11/16 inches (170 mm) deep.
 
          L.Stationary Side Support Rail: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter, with protective wall plate concealing fasteners. Color as selected from manufacturer's standard range.
          1.No. 988.79.7..: Size, wall plate 10-3/16 inches (259 mm) by 3-1/16 inches (78 mm), rail 23-5/8 inches (600 mm) long and 6-11/16 inches (170 mm) deep.
 
          M.Lift Up Support Rail (LifeSystem): Epoxy coated aluminum finish on support. Mounting plate is 8-5/8 inches (219 mm) high. Support height is adjustable plus or minus 2 inches (50 mm). Grip pad, polyurethane with color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Delete support rail not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings.
          1.No. 988.84.1.. 25-5/8 inches (650 mm) length.
          2.No. 988.84.2.. 27-5/8 inches (700 mm) length.
          3.No. 988.84.3.. 29-1/2 inches (750 mm) length.
 
          N.Lift Up Support Rail (LifeSystem): Epoxy coated aluminum finish on support. Mounting plate is 8-5/8 inches (219 mm) high. Support height is adjustable plus or minus 2 inches (50 mm). Grip pad, polyurethane with color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Delete support rail not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings.
          1.No. 988.84.4.. 31-1/2 inches (800 mm) length.
          2.No. 988.84.5.. 33-1/2 inches (850 mm) length.
          3.No. 988.84.6.. 35-1/2 inches (900 mm) length.
 
          O.Protection Curtain with Fold-Up Feature: All-around corrosion resistant steel core encased with a 4 mm thick nylon tube, with protective wall plate concealing fasteners. Friction brake controls the up and down movements. End section swivels 45 degrees right or left. Includes mold resistant, washable, polyester curtain with Velcro fasteners and stainless steel band hemmed into the lower seam. Color as selected from manufacturer's standard range, No. 988.79.3..: Size; wall plate 10-3/16 inches (259 mm) by 3-1/16 inches (78 mm), curtain rail 37 inches (940 mm) long and 4-1/8 inches (105 mm) deep. Curtain pattern shall be as follows:
          ** NOTE TO SPECIFIER ** Delete curtains not required. If more than one is required, edit text to identify locations for each, or add a schedule to the end of this section, or on the drawings.
          1.No. 988.57.0: White with silver dots.
          2.No. 988.57.3: White with multi color design.
          3.No. 988.57.7: White.
 
          2.8SHOWER SEATS
          ** NOTE TO SPECIFIER ** Delete from the following list shower seats not required on the Project. If more than one type is required, edit text to identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.General Requirements: Provide seats that are ADA compliant, designed to support not less than 250 pounds (1112 N) of static load.
 
          B.Wall mounted seat with fold-up feature: Frames fabricated of corrosion resistant steel core with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/16 inches (55 mm) wide supplied with screw inserts and socket heat bolts. Color as selected from manufacturer's standard range, No. 988.77.1..: Size 13-3/16 inches (335 mm) wide and 16 inches (406.5 mm) deep.
          ** NOTE TO SPECIFIER ** Can be used with optional wall protection plate for mounting seat to wall. Delete if not required.
          1.Wall protection base: No. 988.78.1. Corrosion resistant steel plate with nylon cover cap. Size 8-7/8 inches (225 mm) by 9-1/2 inches (241 mm). Color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Requires wall bumpers when used without optional wall protection plate. Delete if not required.
          2.Wall Bumpers: No 98878.8 , two required, 1-9/16 inch (40 mm) diameter nylon. Color as selected from manufacturer's standard range.
 
          C.Wall mounted seat with fold-up feature: Frames fabricated of corrosion resistant steel core with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/16 inches (55 mm) wide supplied with screw inserts and socket heat bolts. Color as selected from manufacturer's standard range, No. 988.77.4..: Size 17-1/8 inches (435 mm) wide and 16 inches (406.5 mm) deep.
          ** NOTE TO SPECIFIER ** Can be used with optional wall protection plate for mounting seat to wall. Delete if not required.
          1.Wall protection base: No. 988.78.4. Corrosion resistant steel plate with nylon cover cap. Size 17-3/4 inches (450 mm) by 9-1/2 inches (225 by 241 mm). Color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Requires wall bumpers when used without optional wall protection plate. Delete if not required.
          2.Wall Bumpers: No 98878.8 , two required, 1-9/16 inch (40 mm) diameter nylon. Color as selected from manufacturer's standard range.
 
          D.Wall mounted seat with fold-up feature: Frames fabricated of corrosion resistant steel core with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/16 inches (55 mm) wide supplied with screw inserts and socket heat bolts. Color as selected from manufacturer's standard range, No. 988.77.5..: Size 23-1/4 inches (590 mm) wide and 16 inches (406.5 mm) deep.
          ** NOTE TO SPECIFIER ** Can be used with optional wall protection plate for mounting seat to wall. Delete if not required.
          1.Wall protection base: No. 988.78.5. Pressure formed phenolic plate with laminated white Melamine surface, screw heads covered with nylon cover caps. Size 18-7/8 inches (480 mm) by 9-7/16 inches (240 mm).
          ** NOTE TO SPECIFIER ** Requires wall bumpers when used without optional wall protection plate. Delete if not required.
          2.Wall Bumpers: No. 988.87.8.., three required, 1-9/16 inch (40 mm) diameter nylon. Color as selected from manufacturer's standard range.
 
          E.L-Shaped Wall mounted seat with fold-up feature: Frames fabricated of corrosion resistant steel core supplied with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/8 inches (60 mm) and 2-3/16 inch (55 mm) wide with screw inserts and socket heat bolts. Color as selected from manufacturer's standard range,
          ** NOTE TO SPECIFIER ** Can be right or left projecting seat. Select one and delete the other.
          1.No. 988.77.6..: Right projecting, size 15-11/16 inches (398 mm) wide, 12-13/16 inches (326 mm) wide and 20-5/8 inches (524 mm) deep.
          2.No. 988.77.7..: Left projecting, size 15-11/16 inches (398 mm) wide, 12-13/16 inches (326 mm) wide and 20-5/8 inches (524 mm) deep.
          ** NOTE TO SPECIFIER ** Can be used with optional wall protection plate for mounting seat to wall. Delete if not required.
          3.Wall protection base: No. 988.78.6. Pressure formed phenolic plate with laminated white Melamine surface, screw heads covered with nylon cover caps. Size 24-1/4 inches (615 mm) by 9-7/16 inches (240 mm).
          ** NOTE TO SPECIFIER ** Requires wall bumpers when used without optional wall protection plate. Delete if not required.
          4.Wall Bumpers: No. 988.78.8.., three required, 1-9/16 inch (40 mm) diameter nylon. Color as selected from manufacturer's standard range.
 
          F.L-Shaped Wall mounted seat with fold-up feature: Frames fabricated of corrosion resistant steel core supplied with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/8 inches (60 mm) and 2-3/16 inch (55 mm) wide with screw inserts and socket heat bolts. Color as selected from manufacturer's standard range,
          ** NOTE TO SPECIFIER ** Can be right or left projecting seat. Select one and delete the other.
          1.No. 988.77.8..: Right projecting, size 21-1/16 inches (534 mm) wide, 12-13/16 inches (326 mm) wide and 20-5/8 inches (524 mm) deep.
          2.No. 988.77.9..: Left projecting, size 15-11/16 inches (398 mm) wide, 12-13/16 inches (326 mm) wide and 20-5/8 inches (524 mm) deep.
          ** NOTE TO SPECIFIER ** Can be used with optional wall protection plate for mounting seat to wall. Delete if not required.
          3.Wall protection base: No. 988.78.7. Pressure formed phenolic plate with laminated white Melamine surface, screw heads covered with nylon cover caps. Size 29-7/8 inches (758 mm) by 9-7/16 inches (240 mm).
          ** NOTE TO SPECIFIER ** Requires wall bumpers when used without optional wall protection plate. Delete if not required.
          4.Wall Bumpers: No. 988.78.8.., four required, 1-9/16 inch (40 mm) diameter nylon. Color as selected from manufacturer's standard range.
 
          G.Wall bath tub seat with fold-up feature: Frames fabricated of corrosion resistant steel core supplied with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/16 inches (55 mm) wide with screw inserts and socket heat bolts. Color as selected from manufacturer's standard range,
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 988.77.2..: Size 29-1/8 inches (740 mm) wide and 13-9/16 inches (345 mm) deep.
          2.No. 988.77.3..: Size 31-1/8 inches (790 mm) wide and 13-9/16 inches (345 mm) deep.
 
          H.Removable Hanging Seat: No. 988.76.4..: Size 17-5/8 inches (448 mm) wide and 16-13/16 inches (427 mm) deep and a hanging depth of 15-3/4 inches (400 mm). Frames fabricated of corrosion resistant steel core with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/8 inches (60 mm) wide designed to hang on shower grab rail. Color as selected from manufacturer's standard range,
 
          I.Removable Hanging Seat: Frames fabricated of corrosion resistant steel core with nylon finish, round, 1-5/16 inch (33 mm) diameter, nylon slats 2-3/16 inches (55 mm) wide designed to hang on shower grab rail. Color as selected from manufacturer's standard range, No. 988.76.3..: Size 13-9/16 inches (345 mm) wide and 16-1/16 inches (407 mm) deep and a hanging depth of 15-3/4 inches (400 mm).
 
          J.Wall Mounted Seat, Lift Up (LifeSystem): 17-7/8 inches (455 mm) by 17-1/2 inches (444 mm) by 16-1/2 inches (420 mm). Hinge, epoxy coated aluminum. Seat polyurethane with color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 988.83.592 (anthracite gray).
          2.No. 988.83.597 (light gray).
 
          K.Wall Mounted Seat with Armrests, Lift Up (LifeSystem): 17-7/8 inches (455 mm) by 17-1/2 inches (444 mm) by 16-1/2 inches (420 mm). Seat and armrests polyurethane with color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 988.83.6.. (anthracite gray).
          2.No. 988.84.0.. (light gray).
 
          L.Shower Stool (LifeSystem): 21 inches (533 mm) by 20-15/16 inches (531 mm) by 17-1/2 inches (445 mm). legs, steel chrome plated with non-slip feet. Seat polyurethane with color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 988.83.792 (anthracite gray).
          2.No. 988.83.797 (light gray).
 
          2.9SHOWER RODS
          ** NOTE TO SPECIFIER ** Delete from the following list shower rods not required on the Project. If more than one type is required, edit text to delete options not required and identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.L-Shaped Shower Rods with ceiling support: All-around corrosion resistant steel core with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter. Includes matching rings. Ceiling support can be shortened on site up to 3-19/16 (100 mm). Color as selected from manufacturer's standard range,
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 988.54.1..: Size 36 inches (914 mm) and 36 inches (914 mm) long, ceiling support 21-1/4 inch (540 mm) deep supplied with 14 shower curtain rings.
          2.No. 988.54.2..: Size 36 inches (914 mm) and 60 inches (1524 mm) long, ceiling support 21-1/4 inch (540 mm) deep supplied with 20 shower curtain rings.
 
          B.Curved Shower Rods with ceiling support: All-around corrosion resistant steel core with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter. Supplied with 15 shower matching curtain rings. Ceiling support can be shortened on site up to 3-19/16 (100 mm). Color as selected from manufacturer's standard range, No. 988.54.3..: Size 34-3/4 inches (883 mm) from corner with 23-5/8 inch (600 mm) Radius, ceiling support 21-1/4 inch (540 mm) deep.
 
          C.U-Shaped Shower Rods with ceiling support: All-around corrosion resistant steel core with a 4 mm thick nylon tube, round, 1-5/16 inch (33 mm) diameter. Includes matching rings. Ceiling supports can be shortened on site up to 3-19/16 (100 mm). Color as selected from manufacturer's standard range,
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 988.55.1..: Size 60 inches (1524 mm) wide and 36 inch (914 mm) deep, ceiling supports 21-1/4 inch (540 mm) deep supplied with 41 shower curtain rings.
          2.No. 988.55.2..: Size 72 inches (1829 mm) wide and 36 inch (914 mm) deep, ceiling supports 21-1/4 inch (540 mm) deep supplied with 47 shower curtain rings.
 
          D.Ceiling Mounted Support: No. 988.52.4.., Nylon to match shower rod, adjustable height, plus or minus 3/8 inches (10 mm).
 
          E.Curtain Ring: Nylon, 2-3/8 inch (60 mm) diameter, open at the top.
 
          F.Shower Curtain Rod: 1-5/16 inch (33 mm) diameter. All-around corrosion resistant steel core with a 4 mm thick nylon tube, cut to size. Provided with rosettes and fastening hardware for wood. Color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 988.50.1..: Standard length 19-11/16 inches (500 mm).
          2.No. 988.50.2..: Standard length 39-3/8 inches (1000 mm).
          3.No. 988.50.3..: Standard length 59-1/16 inches (1500 mm).
          4.No. 988.50.4..: Standard length 78-3/4 inches (2000 mm).
 
          2.10HOOKS
          ** NOTE TO SPECIFIER ** Delete from the following list hooks not required on the Project. If more than one type is required, edit text to delete options not required and identify locations for each unique combination, add a schedule to the end of this section, or place a schedule on the drawings.
 
          A.Coat and Hat Hook, Angled: No. 842.54.1.. Nylon, 7-1/8 inches (180 mm) by 3-15/16 inches (100 mm). Color as selected from manufacturer's standard range.
 
          B.Coat and Hat Hook, Angled with Spacer: No. 842.54.2.. Nylon, 7-1/8 inches (180 mm) by 9-9/16 inches (115 mm). Color as selected from manufacturer's standard range.
 
          C.Coat and Hat Hook, Angled with Ball Top: No. 842.56.1.. Nylon, 7-5/16 inches (185 mm) by 4-5/16 inches (110 mm). Color as selected from manufacturer's standard range.
 
          D.Coat and Hat Hook, Angled with Ball Top and Spacer: No. 842.56.2.. Nylon, 7-5/16 inches (185 mm) by 4-15/16 inches (125 mm). Color as selected from manufacturer's standard range.
 
          E.Coat Hook: No. 842.52.1.. Nylon, 2-15/16 inches (75 mm) by 1-7/8 inches (48 mm). Color as selected from manufacturer's standard range.
 
          F.Coat Hook with Spacer: No. 842.52.2.. Nylon, 2-15/16 inches (75 mm) by 2-1/2 inches (63 mm). Color as selected from manufacturer's standard range.
 
          G.Single Hook: Nylon, 5/8 inch (15 mm) diameter. Color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 842.61.1..: Rosette diameter 1-9/16 inches (40 mm) by 1-3/16 inch (30 mm) deep.
          2.No. 842.61.2..: Rosette diameter 2 inches (50 mm) by 1-3/4 inch (45 mm) deep.
          3.No. 842.61.3..: Rosette diameter 2-3/8 inches (60 mm) by 2-9/16 inch (65 mm) deep.
          4.No. 842.61.4..: Rosette diameter 2-3/4 inches (70 mm) by 3-15/16 inch (100 mm) deep.
 
          H.Wall Mounted Double Hook: Nylon. Color as selected from manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Select size required and delete paragraph not required.
          1.No. 842.62.1.. Rosette diameter 1-9/16 inches (40 mm) by 1-1/4 inches (31 mm) deep.
          2.No. 842.62.2.. Rosette diameter 2 inches (51 mm) by 1-3/4 inches (43.5 mm) deep.
 
          I.Double Coat Hook: No. 842.84.0.. Nylon, 5/8 inches (15 mm) diameter. 6-1/2 inches (165 mm) by 3-9/16 ( 90 mm) by 3-7/16 inches (87 mm). Color as selected from manufacturer's standard range.
 
          J.Single Hook with Buffer: No. 842.63.4.. Nylon, 13/16 inch (20 mm) diameter. Rosette diameter 2-3/4 inches (70 mm) by 4-1/8 inches (105 mm) deep. Color as selected from manufacturer's standard range.
 
          K.Triple Ceiling Hook: No. 842.65.2.. Nylon, 7/16 inches (11 mm) diameter. Rosette diameter 2 inches (51 mm) by 2-3/4 inches (70 mm) height. Color as selected from manufacturer's standard range.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that prepared openings are sized and located in accordance with approved shop drawings. Verify that blocking, reinforcement and anchoring devices are the correct type, have been located correctly, and have been installed properly.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Provide templates and rough-in measurements as required.
 
          3.3INSTALLATION
 
          A.Install toilet and bath accessories in accordance with manufacturer's instructions. Installation shall be plumb, level and rigidly anchored to substrate.
 
          B.Locate accessories as indicated on the drawings and at heights that are in accordance with Americans with Disabilities Act.
 
          3.4CLEANING
 
          A.Clean surfaces as required, following procedures and employing cleaning materials as recommended by accessories manufacturer.
 
          3.5PROTECTION
 
          A.Protect installed products from damage by subsequent construction activities, until completion of project.
 
          B.Field repair of damaged product finishes is prohibited. Replace products that have been damaged by subsequent construction activities.
          ** NOTE TO SPECIFIER ** Include schedule here or in the Drawings when variety of materials are used in different building areas. Identify locations for each unique combination and coordinate with Drawings.
 
          3.6SCHEDULES
 
         
END OF SECTION