| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of American Specialties, Inc., which is located at: 441 Saw Mill River Rd. Yonkers, NY 10701 Tel: 914-476-9000 Email: request info Web: www.americanspecialties.com [ Click Here ] for additional information. ASI is a leading manufacturer of a complete line of washroom and hospital accessories, security accessories, modular space and wall systems, public telephone enclosures, directory accommodations and mall kiosks. ASI offers expert counseling on product planning, specifications and barrier-free compliance. Commercial washroom accessories are available in four basic cabinet styles. Founded in 1961, American Specialties, Inc. (ASI) is the world's largest manufacturer of commercial and healthcare washroom accessories, modular space wall systems, public telephone enclosures, directory accommodations and security accessories. ASI's team of quality-committed individuals operate out of seven North American facilities, and are supported by hundreds of representatives strategically located all around the world. Architects, designers, building owners, facility managers and construction professionals have come to rely on ASI as a full-range supplier of high-quality products that are appropriately priced, easy to install, even easier to use, and exceptionally durable. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Electric hand dryers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04810 - Unit Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09260 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09300 - Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 10810 - Toilet Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 16050 - Basic Electrical Materials and Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Americans with Disabilities Act (ADA): Americans with Disabilities Act Accessibility Guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American National Standards Institute (ANSI) A117: Specifications for Making Buildings and Facilities Accessible to and Usable by Physically Handicapped People. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fair Housing Amendments Act of 1988: Accessibility Guidelines, Federal Register Volume 56, Number 44. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | International Building Code (IBC): Chapter11, Accessibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plans: Locate each specified unit in plan with room identification and layout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Elevations: Indicate mounting height of each product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Details: Indicate anchoring and fastening details, required locations and types of anchors and reinforcement, and materials required for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | LEED EBOM (Existing Building Operations) Requirements: Provide products required by this section with attributes that contribute to the project sustainability goals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | MR Credits 1.1 - 1.3 - Sustainable Purchasing: Ongoing Consumables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | MR Credits 7.1 - 7.2 - Solid Waste Management: Ongoing Consumables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ship products in manufacturer's standard protective packaging with removable protective coating on exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage and Protection: Store products in manufacturer's protective packaging in a dry, climate controlled environment until installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 5 Year Warranty: Component parts of hand dryers shall be warranted to be free of defects in material and workmanship for a period of 5 years, except brushes which are warranted for 3 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 10 Year Warranty: Component parts of hand dryers shall be warranted to be free of defects in material and workmanship for a period of 10 years, except brushes which are warranted for 3 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: American Specialties, Inc., which is located at: 441 Saw Mill River Rd. ; Yonkers, NY 10701; Tel: 914-476-9000; Email: request info; Web: www.americanspecialties.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ELECTRIC HAND DRYERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide electric hand dryers with attachment hardware, rough-in frames, and electrical connection as required for complete, operational installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Electric Hand Dryers: Surface mounted 4 inches (102 mm) deep ADA dryers, Quick Drying - Under 30 Seconds, No Touch - Energy Efficient Operation, Universal Voltage - Automatically Adjusts, Decibel Level 64 dB-A at 2M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 0165 PROFILE COMPACT DRYER as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface Mounted Hand Dryer shall operate automatically from IR sensor that shall activate dryer when hands are placed in sensor zone. Motor and heating element shall have internal resetting automatic thermal protection. Cover shall be fabricated of one-piece, heavy-duty cast aluminum 7/64 inch (2.8 mm) thick, and shall have all exposed surfaces finished with acid, chip and scratch resistant epoxy enamel. Fixed directional air vanes shall be heavy duty, rust proof and tamper resistant. Air intake slots shall not allow access to internal parts. Back plate shall be furnished with vibration isolating mounting bushings. Circuitry shall have self adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self calibrate to provide uniform sensitivity over its entire life span. Entire unit shall be internally electrically grounded. Dryer unit shall have approval and be listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overall Dimensions: (Conforms to ADA): 11-3/8 inches by 11-7/32 inches by 3-7/8 inches (289 mm by 285 mm by 99 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor: 1/4 HP - 7500 RPM - Brush Type, Voltage: 100-240 -- 50/60 Hz, 1.4 - 1.8 kW | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Air Output: 180 CFM - Temp: 140 degree F (60 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heater: 1488 Watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Current: 14.4 Amps at 115 Vac. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: White epoxy enamel on cast aluminum cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color-40: Cool Grey epoxy enamel on cast aluminum cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Electric Hand Dryers: Three-in-one unit combines towel dispenser, automatic hand dryer and a 4 gallon (15 l) stainless steel waste receptacle in one unit, Quick Drying - Under 30 Seconds, No Touch - Energy Efficient Operation, Universal Voltage - Automatically Adjusts, Decibel Level 64 dB-A at 2M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 64673 THREE-IN-ONE UNIT RECESSED COMBINATION PAPER TOWEL DISPENSER, AUTOMATIC HAND DRYER AND WASTE RECEPTACLE (0165 PROFILE COMPACT DRYER) as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recessed Combo Three-in-One Paper Towel Dispenser with Waste Receptacle and Automatic Electric Hand Dryer shall hold and dispense 800 standard multi-fold or 600 standard C-fold or 1100 standard single fold paper towels and shall have a waste capacity of 4 gal (15 l). An adjustable guide shall be provided to allow dispensing of single-fold, multi-fold or C-fold paper towels. Cabinet, door, dispenser and waste receptacle shall be fabricated from type 304 stainless steel alloy 18-8. All exposed surfaces shall have a No 4 satin finish and shall be protected during shipment by PVC film easily removable after installation. Cabinet shall be 20 gauge with a 3/4 inch (19 mm) wide perimeter trim to lay flush against wall and shall have no exposed fastening devices or visible seams. Full-face door shall be 18 gauge, fabricated from one piece with no miters or seams on face and shall have 1/2 inch (13 mm) square returns to the wall. Door shall be attached to cabinet body with a full length 3/16 inch diameter (4.8 mm) stainless steel multi-staked piano hinge and shall be held closed with two tumbler locks keyed alike to other washroom equipment. Towel dispensing slot shall have a fully hemmed-in rolled edge for snag-free dispensing and user safety. Waste container shall have hemmed edges for safety. Structural assembly of all cabinet components shall be of welded construction. Hand Dryer shall operate automatically from IR sensor that shall activate dryer when hands are placed in sensor zone. Motor and heating element shall have internal resetting automatic thermal protection. Cover shall be fabricated of one-piece, heavy-duty cast aluminum 7/64 inch (2.8 mm) thick, and shall have all exposed surfaces finished with acid, chip and scratch resistant epoxy enamel. Fixed directional air vanes shall be heavy duty, rust proof and tamper resistant. Air intake slots shall not allow access to internal parts. Back plate shall be furnished with vibration isolating mounting bushings. Circuitry shall have self-adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self calibrate to provide uniform sensitivity over its entire life span. Entire unit shall be internally electrically grounded. Dryer unit shall have C-UL-US approval and listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overall Dimensions: (Conforms to ADA): 13 inches by 55-1/8 inches by 6-1/4 inches (330 mm by 1400 mm by 159 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor: 1/4 HP - 7500 RPM - Brush Type, Voltage: 100-240 -- 50/60 Hz, 1.4 - 1.8 kW | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Air Output: 180 CFM - Temp: 140 degree F (60 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heater: 1488 Watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Current: 14.4 Amps at 115 Vac. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hand Dryer Color: White epoxy enamel on cast aluminum cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Electric Hand Dryers: Surface mounted 4 inches (102 mm) deep ADA dryers, Quick Drying - Under 25 Seconds, No Touch - Energy Efficient Operation, Universal Voltage - Automatically Adjusts to Voltages, Modern Design and Durable, Decibel Level 63 dB-A at 2M | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 0184 PROFILE STEEL COVER WITH PORCELAIN ENAMEL FINISH as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: 0184 PROFILE STAINLESS STEEL COVER WITH MECHANICAL FINISH as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface Mounted Hand Dryer shall operate automatically from IR sensor that shall activate dryer when hands are placed in sensor zone. Motor and heating element shall have internal resetting automatic thermal protection. Cover shall be fabricated of one-piece, 16 gauge (.063 inch, 1.6mm) thick drawn steel. Fixed directional air vanes shall be heavy duty, rust proof and tamper resistant. Air intake slots shall not allow access to internal parts. Back plate shall be furnished with vibration isolating mounting bushings. Circuitry shall have self-adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self calibrate to provide uniform sensitivity over its entire life span. Entire unit shall be internally electrically grounded. Dryer unit shall have approval and be listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Overall Dimensions: (Conforms to ADA) 14-7/16 inches by 10-13/16 inches by 3-15/16 inches (367 mm by 275 mm by 100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Motor: 1/4 HP - 7500 RPM - Brush Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Voltage: 277 Vac -- 50/60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Air Output: 185 CFM - Temp: 149 degree F (65 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Heater: 2020 Watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Current: 7.9 Amps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: White porcelain enamel on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color-40: Grey porcelain enamel on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color-41: Black porcelain enamel on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color-71: Almond porcelain enamel on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish-92: Bright finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish-93: Satin finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Electric Hand Dryers: Quick Drying - 20-25 Seconds, No Touch - Energy Efficient Operation, Dries Both Hands and Face, Decibel Level 60 dB-A at2M | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 0141 PORCELAIR HAND DRYER as manufactured by American Specialties Inc. (ASI) (110-120 Vac 15 Amps). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: 0144 PORCELAIR HAND DRYER as manufactured by American Specialties Inc. (ASI) (208-240 Vac 7.7-8.9 Amps). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface Mounted Automatic Hand and Face Dryer shall operate automatically from IR sensor that shall activate dryer when hands are placed in sensor zone. Motor and heating element shall have internal resetting automatic thermal protection. Cover shall be fabricated of one-piece, heavy-duty cast aluminum 7/64 inch (2.8 mm) thick, and shall have all exposed surfaces finished with acid, chip and scratch resistant epoxy enamel. Chrome plated flip nozzle shall be heavy duty, rust proof and tamper resistant. Back plate shall be a heavy duty, formed corrosion protected steel plate. Air intake and nozzle shall not allow access to internal parts. Circuitry shall have fail-safe off protection to prevent hold-on. Circuitry shall have a preset start-up delay to eliminate false triggers such as close proximity of passers-by and also a preset delay from last trigger to provide continuous drying time as hands are moved in and out of sensor zone. Sensor shall have an adjustable triggering distance. Entire unit shall be internally electrically grounded. Dryer unit shall have approval and be listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Overall Dimensions: 9-7/16 inches by 9-41/64 inches by 6-3/8 inches (162 mm by 245 mm by 200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Electrical Specifications: Motor: 1/8 HP-3150 RPM - Brushless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Air Output: 142.4 CFM-Temp 127 degree F (53 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heater: 1704 Watts at 120 Vac. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Current: 15 Amps at 120 Vac. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: White epoxy enamel on cast aluminum cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color-40: Grey epoxy enamel on cast aluminum cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color-41: Black epoxy enamel on cast aluminum cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color-71: Almond epoxy enamel on cast aluminum cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Electric Hand Dryers: Quick drying less than 12 seconds, Operates automatically using infrared sensor, Auto-resetting thermostat, 60-second automatic shut off, Decibel Level Min: 59dB-A at 2M Max: 72dB-A at 2M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 0197-1 TURBO-DRI SURFACE-MOUNTED HIGH-SPEED AUTOMATIC HAND DRYER as manufactured by American Specialties Inc. (ASI). 120 VAC, 50/60 Hz. 1.6 kW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: 0197-2 TURBO-DRI SURFACE-MOUNTED HIGH-SPEED AUTOMATIC HAND DRYER as manufactured by American Specialties Inc. (ASI). 240 VAC, 50/60 Hz. 1.6 kW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: 0197-1 (0119) TURBO-DRI SEMI-RECESSED-MOUNTED HIGH-SPEED AUTOMATIC HAND DRYER as manufactured by American Specialties Inc. (ASI). 120 VAC, 50/60 Hz. 1.6 kW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: 0197-2 (0119) TURBO-DRI SEMI-RECESSED-MOUNTED HIGH-SPEED AUTOMATIC HAND DRYER as manufactured by American Specialties Inc. (ASI). 240 VAC, 50/60 Hz. 1.6 kW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Mounted High-Speed Hand Dryer shall operate automatically from IR sensor activated by beam reflection from objects placed in sensing zone. Motor and heating element shall have internal resetting automatic thermal protection. Unit shall develop heated air and shall provide drying time of less than 15 seconds. Warm air output temperature and velocity shall be adjustable. Cover shall be fabricated of heavy-duty, one piece formed steel 1/16 inch (1.5 mm). Fixed directional air nozzle shall be heavy-duty, rust proof and highly tamper resistant. Air intake slots shall not allow access to internal parts. Circuitry shall have self-adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self-calibrate to provide uniform sensitivity over its entire life span. Sensitivity shall be adjustable by owner to suit mounting conditions and intended usage population. Entire unit shall be internally electrically grounded. Motor speed shall be adjustable by owner in range between maximum power and maximum efficiency. Dryer unit shall have C-UL-US®, CE, and TuV approval and listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Overall Dimensions: 11-9/16 inches H by 8-1/16 inches W by 7-5/64 inches D (287 mm by 205 mm by 180 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Overall Dimensions: Semi-Recessing mounting box shall reduce projection of TurboDri dryer (surface mount) to less than 4 inches (102 mm) from wall face for ADAAG and CalDAG Barrier Free Compliance. Cover shall be fabricated with finish to match dryer finish. Dimensions: 17 inches H by 12 inches W by 3-1/4 inches D (432 mm by 305 mm by 83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Motor: 1 HP, 7k-18k rpm, adjustable, brush type, dual ball bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Voltage: 120 VAC, 50/60 Hz; 240 VAC, 50/60 Hz. 1.6 kW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Air Output: 68 CFM - Temp: 140 degree F (60 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Heater: 400 - 900 Watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Current: 14.6 Amps at 120 VAC; 7.3 AMPS at 240 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Dry Time: Under 12 Seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: White porcelain enamel on formed steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish-92: Bright finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Finish-93: Satin finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Electric Hand Dryers: Quick drying less than 15 seconds, Operates automatically using infrared sensor, Auto-resetting thermostat, 60-second automatic shut off, Decibel Level 69 dB-A at 2M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 0198-1 TURBO-DRI JR. SURFACE-MOUNTED HIGH-SPEED AUTOMATIC HAND DRYER as manufactured by American Specialties Inc. (ASI). 120 VAC, 50/60 Hz. 1.0 kW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: 0198-2 TURBO-DRI JR. SURFACE-MOUNTED HIGH-SPEED AUTOMATIC HAND DRYER as manufactured by American Specialties Inc. (ASI). 240 VAC, 50/60 Hz. 1.0 kW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface Mounted High-Speed Hand Dryer shall operate automatically from IR sensor activated by beam reflection from objects placed in sensing zone. Motor and heating element shall have internal resetting automatic thermal protection. Unit shall develop heated air and shall provide drying time of less than 15 seconds. Warm air output temperature and velocity shall be adjustable. Cover shall be fabricated of heavy-duty, one piece formed steel 0.047 inch (1.2 mm). Fixed directional air nozzle shall be heavy-duty, rust proof and highly tamper resistant. Air intake slots shall not allow access to internal parts. Circuitry shall have self-adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self-calibrate to provide uniform sensitivity over its entire life span. Sensitivity shall be adjustable by owner to suit mounting conditions and intended usage population. Entire unit shall be internally electrically grounded. Motor speed shall be adjustable by owner in range between maximum power and maximum efficiency. Dryer unit shall have C-UL-US®, CE, and TuV approval and listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Overall Dimensions: 6-5/8 inches H by 9-25/32 inches W by 5-13/32 inches D (168 mm by 248 mm by 137 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Motor: 0.67 HP, 29k rpm, adjustable, brush type, dual ball bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Air Output: 60 CFM - Temp: 131 degree F (55 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heater: 500 Watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Current: 8.3 Amps at 120 VAC; 4.2 AMPS at 240 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Dry Time: Under 15 Seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: White porcelain enamel on formed steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish-92: Bright finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish-93: Satin finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Electric Hand Dryers: Surface mounted 4 inches (102 mm) deep ADA dryers, Quick Drying - Under 25 Seconds, No Touch - Energy Efficient Operation, Universal Voltage - Automatically Adjusts to Voltages, Modern Design and Durable, Decibel Level 63 dB-A at 2M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 0185 ROVAL STEEL COVER WITH PORCELAIN ENAMEL FINISH as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: 0185 ROVAL STAINLESS STEEL COVER WITH MECHANICAL FINISH as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: 0195 ROVAL CAST-IRON COVER WITH PORCELAIN ENAMEL FINISH as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface Mounted Hand Dryer shall operate automatically from IR sensor that shall activate dryer when hands are placed in sensor zone. Motor and heating element shall have internal resetting automatic thermal protection. Cover shall be fabricated of one-piece, 16 gauge (.063 inch, 1.6mm) thick drawn steel. Fixed directional air vanes shall be heavy duty, rust proof and tamper resistant. Air intake slots shall not allow access to internal parts. Back plate shall be furnished with vibration isolating mounting bushings. Circuitry shall have self-adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self calibrate to provide uniform sensitivity over its entire life span. Entire unit shall be internally electrically grounded. Dryer unit shall have approval and be listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Overall Dimensions: (Conforms to ADA) 11-1/4 inches by 15 inches by 4 inches (290 mm by 385 mm by 100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Motor: 1/4 HP - 7500 RPM - Brush Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Voltage: 100-240 -- 50/60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Air Output: 186 CFM - Temp: 149 degree F (65 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Heater: 1857 Watts at 115 Vac. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Current: 17.6 Amps at 115 Vac. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: White porcelain enamel finish on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color-40: Grey porcelain enamel finish on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color-41: Black porcelain enamel finish on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color-71: Almond porcelain enamel finish on steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish-92: Bright finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Finish-93: Satin finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Electric Hand Dryers: Recess mounted 1-1/4 inches (32 mm) projection ADA dryers, Quick Drying - Under 15 Seconds, No Touch - Energy Efficient Operation, Modern Design and Durable, Decibel Level 69 dB-A at 2M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 20199 ROVAL STAINLESS STEEL COVER WITH SATIN BRUSHED FINISH as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recessed Hand Dryer operates automatically from IR sensor that activates dryer when hands are placed in sensor zone. Cabinet full panel shall be drawn seamless and shall have bowed front face and gently radiused edges to provide added strength and complimentary appearance for modern washroom aesthetics. Cover shall be fabricated in one piece of 18 gauge (.048 inch, 1.2 mm) thick type 304 stainless steel alloy 18-8. Hand drying recess shall be same grade and gauge. All exposed surfaces shall have a satin finish and shall be protected during shipment by PVC film easily removable after installation. Cabinet shall be 20 gauge corrosion protected steel with a 1/2 inch (13 mm) wide perimeter trim to lay flush against wall and shall have concealed pin-hex security screws to close cover. Motor and heating element shall have internal resetting automatic thermal protection. Fixed directional air nozzle shall be heavy duty, rust proof and tamper resistant. Air intake slots shall not allow access to internal parts. Circuitry shall have self-adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self calibrate to provide uniform sensitivity over its entire life span. Entire unit shall be internally electrically grounded. Dryer unit shall have approval and be listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overall Dimensions: (Conforms to ADA) 11 inches by 15-1/2 inches by 1-1/4 inches projection (279 mm by 394 mm by 32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor: 0.67 HP - 2900 RPM - Brush Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Voltage: 110-240VAC -- 50/60 Hz., 1.0 kW | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Current: 8.3 Amps at 120VAC; 4.2 Amps at 240 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Air Output: 60 CFM (102 cu. m/h) - Temp: 131 degree F (55 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Heater: 500 Watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: No. 4 Satin finish on stainless steel cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Electric Hand Dryers: Fully recessed ADA-compliant hand dryer. Quick Drying - Under 25 Seconds, No Touch - Energy Efficient Operation, Universal Voltage - Automatically Adjusts to Voltages, Modern Design and Durable, Decibel Level 63 dB-A at 2M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: 0133 SIMPLICITY SERIES RECESSED MOUNTED HAND DRYER as manufactured by American Specialties Inc. (ASI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recess Mounted Hand Dryer shall operate automatically from IR sensor that shall activate dryer when hands are placed in sensor zone. Cover shall be fabricated in one piece of 14 gauge (.078 inch, 2 mm) thick type 304 stainless steel alloy 18-8. Hand drying recess shall be same grade in 18 gauge (.048 inch, 2 mm). All exposed surfaces shall have a No 4 satin finish and shall be protected during shipment by PVC film easily removable after installation. Cabinet shall be 20 gauge corrosion protected steel with a 1/2 inch (13 mm) wide perimeter trim to lay flush against wall and shall have flush pin-hex security screws to close cover. Motor and heating element shall have internal resetting automatic thermal protection. Fixed directional air vanes shall be heavy duty, rust proof and tamper resistant. Air intake slots shall not allow access to internal parts. Circuitry shall have self-adjusting time-out and fail-safe off protection controlled by a microprocessor that shall detect and reject false signals and shall automatically self calibrate to provide uniform sensitivity over its entire life span. Entire unit shall be internally electrically grounded. Dryer unit shall have approval and be listed under the re-examination services of Underwriters Laboratories, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overall Dimensions: (Conforms to ADA) 14-27/32 inches by 16-25/32 inches by 4-1/4 inches (426 mm by 377 mm by 108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Motor: 1/4 HP - 7500 RPM - Brush Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Voltage: 115-240 -- 50/60 Hz, 1.7-2.2 kW | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Air Output: 185 CFM - Temp: 149 degree F (65 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heater: 1857 Watts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Current: 17.6 Amps at 115 Vac. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | For masonry walls use expansion bolts or anchors for 1/4 inch (6mm) screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Electrical service is supplied and connected (by others) prior to installing cover. Cover is secured to back plate with two hex socket security screws (supplied). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | For compliance with ADA Accessibility Guidelines, unit shall be installed so that bottom edge of dryer is 54 inches (1372mm) maximum above finished floor (AFF) if clear floor side reach access is provided or 48 inches (1219mm) maximum AFF if clear floor forward reach access is only provided. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | For general utility install unit so that bottom edge of dryer is 45 inches to 50 inches (1143 mm to 1270 mm) AFF. For two or more dryers, dryers shall be no closer than 24 inches (610 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||