MasterFormat: 95
Download this Electric Hand Dryer Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
World Dryer Corp. Electric Hand Dryer
 
         
SECTION 10811
 
         
ELECTRIC HAND DRYERS
 
         
 
         
Copyright 2009 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** World Dryer; electric hand dryers.
.
This section is based on the products of World Dryer, which is located at:
5700 McDermott Dr.
Berkeley, IL 60163-1102
Toll Free: 800-323-0701
Phone: 708-449-6950
E-mail: info@worlddryer.com
Web: www.worlddryer.com
For more than 50 years, World Dryer has been the leading manufacturer of warm air automatic hand dryers. Our hand dryers are reliable, durable and environmentally friendly. They can be seen around the world in use at numerous locations such as: restaurants, hospitals, factories and schools. Every automatic dryer we build is designed to sit at the peak of efficiency and sanitation, making each unit an excellent choice for commercial use in almost any environment.
When we set out to design an automatic dryer, we always think of the customer first. What would be most convenient? How can we ensure that the automatic dryers look most attractive? With these thoughts in mind, we build the most powerful machine we can, while keeping the environmental impact as low as possible. We also maintain a stock of different automatic dryer models, allowing our customers to choose which automatic hand dryer would best fit their business' individual needs.
WORLD DRYER AUTOMATIC HAND DRYERS & THE ENVIRONMENT: You may be familiar with our tagline: "Push button, Save trees" - and its true! World Dryer automatic hand dryers ARE environmentally friendly! When you choose an automatic hand dryer instead of a paper towel dispenser, you will save millions of trees with one small gesture. World Dryer automatic hand dryers are master works of efficiency, developed by a company that was manufacturing environmentally friendly products long before going green became a trend. Beyond saving trees, you will actually use less energy to dry your hands with an automatic hand dryer than is necessary to produce the equivalent amount of paper towels.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Electric hand dryers.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Blocking in stud partitions for mounting hand dryers.
 
          B.Section 16100 - Wiring Methods: Electrical supply, conduit, wiring, boxes, and wiring devices for hand dryers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Underwriter's Laboratory, Inc. (UL).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop drawings showing dimensions, method of attachment, and required supports.
 
          D.Manufacturer's installation and maintenance instructions.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Product Requirements: Hand dryers shall be certified by Underwriters Laboratory (UL), Inc. and shall bear UL labels.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results.
 
          1.8WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty for electric hand dryers and associated components as applicable to the models specified.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: World Dryer Corp., which is located at: 5700 McDermott Dr. ; Berkeley, IL 60163-1102; Toll Free Tel: 800-323-0701; Tel: 708-449-6950; Email: request info; Web: www.worlddryer.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2ELECTRIC HAND DRYERS
 
          A.SMARTdri Electric Hand Dryers as manufactured by World Dryer:
          1.Motor: Universal type, through-flow discharge vacuum type with automatic resetting thermostat; 1.07 HP, 23,400 RPM. Air flow rate: 265 mph (23,320 linear feet per minute) at air outlet at 100 cubic feet per minute.
          2.Heater: Nichrome wire element mounted inside plenum housing with dual level safety protection - automatic resetting thermostat to open when air flow is restricted and close when air flow is resumed with back-up one use thermal cutoff.
          3.Dryer Controls: Three (3) position motor control and ON/OFF heater control to customize air performance / dry time, energy efficiency, sound level and user comfort as desired.
          4.Intake air filter to prevent debris from entering sensitive dryer components and improve serviceability and life.
          5.Sound Level at operator ear with hands in use: 85 dB (Motor Setting - Hi); 77 dB (Motor Setting - MED); 73 dB (Motor Setting - Low)
          6.Automatic Activation: Active infrared sensor, 30 second vandal shut-off.
          ** NOTE TO SPECIFIER ** Delete the paragraph for anti-bacterial surface treatment if selecting chrome plated housing finish
          7.Surface Treatment: Steritouch, patented anti-bacterial technology.
          ** NOTE TO SPECIFIER ** Airforce Electric Hand Dryers are available in two mounting configurations. Delete mounting option not required.
          8.Ingress Protection Rating: IP24.
          9.Warranty: 5 YR Limited Warranty.
          10.Mounting: Provide surface mounted units.
          11.Mounting: Mount recessed units in compliance with ADA guidelines.
          a.Provide 16 GA 18-8 type 304 stainless steel recessing kits with brushed finish for SMARTdri electric hand dryer, model KKR-973 as manufactured by World Dryer.
          12.SMARTdri Model Line K, 120 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: K-974, white die cast aluminum housing.
          b.Model: K-162, black die cast aluminum housing.
          c.Model: K-970, polished chrome plated die cast aluminum housing.
          d.Model: K-971, brushed chrome plated die cast aluminum housing.
          e.Model: K-972, polished stainless steel housing.
          f.Model: K-973, brushed stainless steel housing.
          g.Model: K-975, white steel housing.
          h.Model: K-976, white porcelain enamel cast iron housing.
          13.SMARTdri Model Line K4, 208 / 220 - 240 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: K4-974, white die cast aluminum housing.
          b.Model: K4-162, black die cast aluminum housing.
          c.Model: K4-970, polished chrome plated die cast aluminum housing.
          d.Model: K4-971, brushed chrome plated die cast aluminum housing.
          e.Model: K4-972, polished stainless steel housing.
          f.Model: K4-973, brushed stainless steel housing.
          g.Model: K4-975, white steel housing.
          h.Model: K4-976, white porcelain enamel cast iron housing.
          ** NOTE TO SPECIFIER ** Airforce Model Line J48, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          14.SMARTdri Model Line K48, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: K-974, white die cast aluminum housing.
          b.Model: K-162, black die cast aluminum housing.
          c.Model: K-970, polished chrome plated die cast aluminum housing.
          d.Model: K-971, brushed chrome plated die cast aluminum housing.
          e.Model: K-972, polished stainless steel housing.
          f.Model: K-973, brushed stainless steel housing.
          g.Model: K-975, white steel housing.
          h.Model: K-976, white porcelain enamel cast iron housing.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Airforce Electric Hand Dryers as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 88 dB.
          2.Automatic Activation: Active infrared sensor, 30 second vandal shut-off.
          ** NOTE TO SPECIFIER ** Delete the paragraph for anti-bacterial surface treatment if selecting chrome plated housing finish
          3.Surface Treatment: Steritouch, patented anti-bacterial technology.
          ** NOTE TO SPECIFIER ** Airforce Electric Hand Dryers are available in two mounting configurations. Delete mounting option not required.
          4.Mounting: Provide surface mounted units.
          5.Mounting: Mount recessed units in compliance with ADA guidelines.
          a.Provide 16 GA, Type 304 stainless steel recessing kits for Airforce electric hand dryer, model KJR-973 as manufactured by World Dryer.
          6.Airforce Model Line J, 120 volt, die cast aluminum housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: J-974, white housing.
          b.Model: J-162, black housing.
          c.Model: J-970, chrome plated housing.
          7.Airforce Model Line J4, 208/230 volt, die cast aluminum housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: J4-974, white housing.
          b.Model: J4-162, black housing.
          c.Model: J4-970, chrome plated housing.
          ** NOTE TO SPECIFIER ** Airforce Model Line J48, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          8.Airforce Model Line J48, 220-240 volt, 50 Hz, export, die cast aluminum housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: J48-974, white housing.
          b.Model: J48-162, black housing.
          c.Model: J48-970, chrome plated housing.
 
          C.AirMax Electric Hand Dryers, surface mounted, with push button operation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 84 dB.
          2.Timing Mechanism for Operation: Electromechanical cam style, 25 amp rated switch, operates dryer for 20 seconds.
          3.AirMax Model Line M5, 115 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: M5-974, white housing.
          b.Model: M5-468, beige housing.
          4.AirMax Model Line M54, 208/230 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: M54-974, white housing.
          b.Model: M54-468, beige housing.
          ** NOTE TO SPECIFIER ** AirMax Model Line M5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          5.AirMax Model Line M548, 220-240 volt, 50 Hz export, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: M548-974, white housing.
          b.Model: M548-468, beige housing.
          6.AirMax Model Line DM5, 115 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DM5-972, polished stainless steel housing.
          b.Model: DM5-973, brushed stainless steel housing.
          c.Model: DM5-974, white steel housing.
          7.AirMax Model Line DM54, 208/230 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DM54-972, polished stainless steel housing.
          b.Model: DM54-973, brushed stainless steel housing.
          c.Model: DM54-974, white steel housing.
          ** NOTE TO SPECIFIER ** AirMax Model Line DM5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          8.AirMax Model Line DM548, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DM548-972, polished stainless steel housing.
          b.Model: DM548-973, brushed stainless steel housing.
          c.Model: DM548-974, white steel housing.
 
          D.AirMax Electric Hand Dryers, recess mounted in compliance with ADA Guidelines, with push button operation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 84 dB.
          2.Timing Mechanism for Operation: Electromechanical cam style, 25 amp rated switch, operates dryer for 20 seconds.
          3.AirMax Model Line RM5, 115 volt, cast iron housing, recess mounted, push button operation:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RM5-Q974, white housing.
          b.Model: RM5-Q468, beige housing.
          4.AirMax Model Line RM54, 208/230 volt, cast iron housing, recess mounted:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RM54-Q974, white housing.
          b.Model: RM54-Q468, beige housing.
          ** NOTE TO SPECIFIER ** AirMax Model Line RM5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          5.AirMax Model Line RM548, 220-240 volt, 50 Hz, export, cast iron housing, recess mounted:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RM548-Q974, white housing.
          b.Model: RM548-Q468, beige housing.
 
          E.AirMax Electric Hand Dryers, surface mounted, with automatic activation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 84 dB.
          2.Automatic Activation: Infrared sensor.
          3.AirMax Model Line XM5, 115 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XM5-974, white housing.
          b.Model: XM5-468, beige housing.
          4.AirMax Model Line XM5, 115 volt, World Stone (BMC) housing:
          a.Model: XM5-674, World Stone white housing.
          b.Model: XM5-668, World Stone beige housing.
          c.Model: XM5-662, World Stone ebony housing.
          d.Model: XM5-655, World Stone granite grey housing.
          5.AirMax Model Line XM54, 208/230 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XM54-974, white housing.
          b.Model: XM54-468, beige housing.
          6.AirMax Model Line XM54, 208/230 volt, World Stone (BMC) housing:
          a.Model: XM54-674, World Stone white housing.
          b.Model: XM54-668, World Stone beige housing..
          c.Model: XM54-662, World Stone ebony housing.
          d.Model: XM54-655, World Stone granite grey housing.
          ** NOTE TO SPECIFIER ** AirMax Model Line XM5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          7.AirMax Model Line XM548, 220-240 volt, 50 Hz, export, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XM548-974, white housing.
          b.Model: XM548-468, beige housing.
          8.AirMax Model Line XM548, 220-240 volt, 50Hz, export, World Stone (BMC) housing:
          a.Model: XM548-674, World Stone white housing.
          b.Model: XM548-668, World Stone beige housing.
          c.Model: XM548-662, World Stone ebony housing.
          d.Model: XM548-655, World Stone granite grey housing.
          9.AirMax Model Line DXM5, 115 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXM5-972, polished stainless steel housing.
          b.Model: DXM5-973, brushed stainless steel housing.
          c.Model: DXM5-974, white steel housing.
          10.AirMax Model Line DXM54, 208/230 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXM54-972, polished stainless steel housing,
          b.Model: DXM54-973, brushed stainless steel housing.
          c.Model: DXM54-974, white steel housing.
          ** NOTE TO SPECIFIER ** AirMax Model Line DXM5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          11.AirMax Model Line DXM548, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXM548-972, polished stainless steel housing.
          b.Model: DXM548-973, brushed stainless steel housing.
          c.Model: DXM548-974, white steel housing.
 
          F.AirMax Electric Hand Dryers, recess mounted, in compliance with ADA guidelines, with automatic activation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 84 dB.
          2.Automatic Activation: Infrared sensor.
          3.AirMax Model Line XRM5, 115 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XRM5-Q974, white housing.
          b.Model: XRM5-Q468, beige housing.
          4.AirMax Model Line XRM54, 208/230 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XRM54-Q974, white housing.
          b.Model: XRM54-Q468, beige housing.
          ** NOTE TO SPECIFIER ** AirMax Model Line XRM5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          5.AirMax Model Line XRM548, 220-240 volt, 50 Hz, export cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XRM548-Q974, white housing.
          b.Model: XRM548-Q468, beige housing.
          6.AirMax Model DXRM5-Q973, 115 volt, brushed stainless steel housing.
          7.AirMax Model DXRM54-Q973, 208/230 volt, brushed stainless steel housing.
          ** NOTE TO SPECIFIER ** AirMax Model Line DXRM5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          8.AirMax Model DXRM548-Q973, 220-240 volt, 50 Hz, export, brushed stainless steel housing.
 
          G.Model A Series Electric Hand Dryers, surface mounted, with push button operation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Timing Mechanism for Operation: Electromechanical cam style, 25 amp rated switch, operates dryer for 30 seconds.
          3.Model A Model Line A5, 115 volt, 20 amp:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: A5-974, white housing.
          b.Model: A5-468, beige housing.
          4.Model A Model Line A52, 115 volt, 15 amp:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: A52-974, white housing.
          b.Model: A52-468, beige housing.
          5.Model A Model Line A54, 208/230 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: A54-974, white housing.
          b.Model: A54-468, beige housing.
          6.Model A Model Line A57, 277 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: A57-974, white housing.
          b.Model: A57-468, beige housing.
          ** NOTE TO SPECIFIER ** Model A Model line A5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          7.Model A Model Line A548, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: A548-974, white housing.
          b.Model: A548-468, beige housing.
          8.Model A Model Line DA5, 115 volt, 20 amp:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DA5-972, polished stainless steel housing.
          b.Model: DA5-973, brushed stainless steel housing.
          c.Model: DA5-974, white stamped steel housing.
          9.Model A Model Line DA52, 115 volt, 15 amp:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DA52-972, polished stainless steel housing.
          b.Model: DA52-973, brushed stainless steel housing.
          c.Model: DA52-974, white stamped steel housing.
          10.Model A Model Line DA54, 208/230 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DA54-972, polished stainless steel housing.
          b.Model: DA54-973, brushed stainless steel housing.
          c.Model: DA54-974, white stamped steel housing.
          11.Model A Model Line DA57, 277 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DA57-972, polished stainless steel housing.
          b.Model: DA57-973, brushed stainless steel housing.
          c.Model: DA57-974, white stamped steel housing.
          ** NOTE TO SPECIFIER ** Model A Model line DA5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          12.Model A Model Line DA548, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DA548-972, polished stainless steel housing.
          b.Model: DA548-973, brushed stainless steel housing.
          c.Model: DA548-974, white stamped steel housing.
 
          H.Model A Series Electric Hand Dryers, recess mounted, in compliance with ADA guidelines, with push button operation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Timing Mechanism for Operation: Electromechanical cam style, 25 amp rated switch, operates dryer for 30 seconds.
          3.Model A Model Line RA5, 115 volt, 20 amp, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RA5-Q974, white housing.
          b.Model: RA5-Q468, beige housing.
          4.Model A Model Line RA52, 115 volt, 15 amp, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RA52-Q974, white housing.
          b.Model: RA52-Q468, beige housing.
          5.Model A Model Line RA54, 208/230 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RA54-Q974, white housing.
          b.Model: RA54-Q468, beige housing.
          6.Model A Model Line RA57, 277 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RA57-Q974, white housing.
          b.Model: RA57-Q468, beige housing.
          ** NOTE TO SPECIFIER ** Model A Model line RA5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          7.Model A Model Line RA548, 220-240 volt, 50 Hz, export, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: RA548-Q974, white housing.
          b.Model: RA548-Q468, beige housing.
 
          I.Model A Series Electric Hand Dryers, surface mounted, with automatic activation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Automatic Activation: Infrared sensor.
          3.Model A Model Line XA5, 115 volt, 20 amp, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XA5-974, white housing.
          b.Model: XA5-468, beige housing.
          4.Model A Model Line XA5, 115 volt, World Stone (BMC) housing:
          a.Model: XA5-674, World Stone white housing.
          b.Model: XA5-668, World Stone beige housing.
          c.Model: XA5-662, World Stone ebony housing.
          d.Model: XA5-655, World Stone granite grey housing.
          5.Model A Model Line XA52, 115 volt, 15 amp, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XA52-974, white housing.
          b.Model: XA52-468, beige housing.
          6.Model A Model Line XA52, 115 volt, 15 amp, World Stone (BMC) housing:
          a.Model: XA52-674, World Stone white housing.
          b.Model: XA52-668, World Stone beige housing.
          c.Model: XA52-662, World Stone ebony housing.
          d.Model: XA52-655, World Stone granite grey housing.
          7.Model A Model Line XA54, 208/230 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XA54-974, white housing.
          b.Model: XA54-468, beige housing..
          8.Model A Model Line XA54, 208/230 volt, World Stone (BMC) housing:
          a.Model: XA54-674, World Stone white housing.
          b.Model: XA54-668, World Stone beige housing.
          c.Model: XA54-662, World Stone ebony housing.
          d.Model: XA54-655, World Stone granite grey housing.
          9.Model A Model Line XA57, 277 volt, cast iron housing:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XA57-974, white housing.
          b.Model: XA57-468, beige housing.
          10.Model A Model Line XA57, 277 volt, World Stone (BMC) housing:
          a.Model: XA57-674, World Stone white housing.
          b.Model: XA57-668, World Stone beige housing.
          c.Model: XA57-662, World Stone ebony housing.
          d.Model: XA57-655, World Stone granite grey housing.
          NOTE TO SPECIFIER ** Model A Model line XA5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          11.Model A Model Line XA548, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: XA548-974, white housing, cast iron.
          b.Model: XA548-468, beige housing, cast iron.
          12.Model A Model Line XA548, 220-240 volt, 50 Hz export, World Stone (BMC) housing:
          a.Model: XA548-674, World Stone white housing.
          b.Model: XA548-668, World Stone beige housing.
          c.Model: XA548-662, World Stone ebony housing.
          d.Model: XA548-655, World Stone granite grey housing.
          13.Model A Model Line DXA5, 115 volt, 20 amp:
          NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXA5-972, polished stainless steel housing.
          b.Model: DXA5-973, brushed stainless steel housing.
          c.Model: DXA5-974, white stamped steel housing.
          14.Model A Model Line DXA52, 115 volt, 15 amp:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXA52-972, polished stainless steel housing.
          b.Model: DXA52-973, brushed stainless steel housing.
          c.Model: DXA52-974, white stamped steel housing.
          15.Model A Model Line DXA54, 208/230 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXA54-972, polished stainless steel housing.
          b.Model: DXA54-973, brushed stainless steel housing.
          c.Model: DXA54-974, white stamped steel housing.
          16.Model A Model Line DXA57, 277 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXA57-972, polished stainless steel housing.
          b.Model: DXA57-973, brushed stainless steel housing.
          c.Model: DXA57-974, white stamped steel housing.
          ** NOTE TO SPECIFIER ** Model A Model line DXA5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          17.Model A Model Line DXA548, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXA548-972, polished stainless steel housing.
          b.Model: DXA548-973, brushed stainless steel housing.
          c.Model: DXA548-974, white stamped steel housing.
 
          J.Model A Series Electric Hand Dryers, recess mounted, in compliance with ADA guidelines, with automatic activation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Automatic Activation: Infrared sensor.
          3.Model A Model Line XRA5, 115 volt, 20 amp:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXRA5-Q972, polished stainless steel housing.
          b.Model: DXRA5-Q973, brushed stainless steel housing.
          c.Model: XRA5-Q974, white cast iron housing.
          4.Model A Model Line XRA52, 115 volt, 15 amp:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXRA52-Q972, polished stainless steel housing.
          b.Model: DXRA52-Q973, brushed stainless steel housing.
          c.Model: XRA52-Q974, white cast iron housing.
          5.Model A Model Line XRA54, 208/230 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXRA54-Q972, polished stainless steel housing.
          b.Model: DXRA54-Q973, brushed stainless steel housing.
          c.Model: XRA54-Q974, white cast iron housing.
          6.Model A Model Line XRA57, 277 volt:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXRA57-Q972, polished stainless steel housing.
          b.Model: DXRA57-Q973, brushed stainless steel housing.
          c.Model: XRA57-Q974, white cast iron housing.
          ** NOTE TO SPECIFIER ** Model A Model line XRA5, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          7.Model A Model Line XRA548, 220-240 volt, 50 Hz, export:
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          a.Model: DXRA548-Q972, polished stainless steel housing.
          b.Model: DXRA548-Q973, brushed stainless steel housing.
          c.Model: XRA548-Q974, white cast iron housing.
 
          K.Nova 1 Electric Hand Dryers, automatic activation, in compliance with ADA guidelines, as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Automatic Activation: Infrared sensor.
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          3.Model 0830, surface mounted, for hard-wired application, with microprocessor controlled multi-voltage 115-230 volt compatibility, white die cast aluminum housing.
          4.Model 0833, 120 volt, surface mounted, for plug-in application, white die cast aluminum housing.
 
          L.Nova 2 Electric Hand Dryers, automatic activation, for hard-wired application, in compliance with ADA guidelines, with microprocessor controlled multi-voltage compatibility as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 74 dB.
          2.Automatic Activation: Infrared sensor.
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          3.Model 0930, surface mounted, drawn steel with white porcelain enamel finish housing.
          4.Model 093079, surface mounted, drawn brushed 304 stainless steel housing.
 
          M.Nova 4 Electric Hand Dryers, automatic activation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 73 dB.
          2.Automatic Activation: Infrared sensor.
          ** NOTE TO SPECIFIER ** Delete model numbers not required.
          3.Model 0412, 120 volt, surface mounted, cast iron housing with white porcelain enamel finish.
          4.Model 0422, 208/240 volt, surface mounted, cast iron housing with white porcelain enamel finish.
          ** NOTE TO SPECIFIER ** Institutional model includes top knockout for surface wiring installation.
          5.Model 0512, 120 volt, institutional model, surface mounted, cast iron housing with white porcelain enamel finish.
          6.Model 0712, 120 volt, recess mounted, cast iron housing with white porcelain enamel finish.
          7.Model 0722, 208/240 volt, recess mounted, cast iron housing with white porcelain enamel finish.
 
          N.Nova 5 Electric Hand Dryers, with push button operation as manufactured by World Dryer.
          1.Sound Level at Operator Ear with Hands in Use: 73 dB.
          2.Timing Mechanism for Operation: Micro-chip based, with micro-switch activation.
          ** NOTE TO SPECIFIER ** Nova 4 Electric Hand Dryers are available in two mounting configurations. Delete mounting option not required.
          3.Mounting: Provide surface mounted units.
          4.Mounting: Mount recessed units.
          ** NOTE TO SPECIFIER ** Delete mounting kit trim option not required.
          a.Provide recessing kits for Nova 5 electric hand dryer, model 37-058500, white trim as manufactured by World Dryer.
          b.Provide recessing kits for Nova 5 electric hand dryer, model 37-058589, chrome trim as manufactured by World Dryer.
          5.Model 0112, 120 volt, surface mounted, die cast aluminum housing with white epoxy finish.
          6.Model 0122, 208/240 volt, surface mounted, die cast aluminum housing with white epoxy finish.
          7.Model 011299, 120 volt, surface mounted, chrome plated die cast aluminum housing.
          8.Model 012299, 208/240 volt, surface mounted, chrome plated die cast aluminum housing.
 
          O.Nova 5 Electric Hand Dryers, with automatic activation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 73 dB.
          2.Automatic Activation: Infrared sensor.
          ** NOTE TO SPECIFIER ** Nova 5 Electric Hand Dryers are available in two mounting configurations. Delete mounting option not required.
          3.Mounting: Provide surface mounted units.
          4.Mounting: Mount recessed units.
          ** NOTE TO SPECIFIER ** Delete mounting kit trim option not required.
          a.Provide recessing kits for Nova 5 electric hand dryer, model 37-058500, white trim as manufactured by World Dryer.
          b.Provide recessing kits for Nova 5 electric hand dryer, model 37-058589, chrome trim as manufactured by World Dryer.
          5.Model 0212, 120 volt, surface mounted, die cast aluminum housing with white epoxy finish.
          6.Model 0222, 208/240 volt, surface mounted, die cast aluminum housing with white epoxy finish.
          7.Model 021299, 120 volt, surface mounted, chrome plated die cast aluminum housing.
          8.Model 022299, 208/240 volt, surface mounted, chrome plated die cast aluminum housing.
 
          P.NoTouch Electric Hand Dryers, automatic operation, ebony gloss front panel, die cast aluminum housing as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 71 dB.
          2.Automatic Activation: Infrared sensor.
          ** NOTE TO SPECIFIER ** NoTouch Electric Hand Dryers are available in two mounting configurations. Delete mounting option not required.
          3.Mounting: Provide surface mounted units.
          4.Mounting: Mount recessed units.
          a.Provide recessing kits for NoTouch electric hand dryer, model KNTR-973 as manufactured by World Dryer.
          5.Model NT126-004, 120 volt, 17 amp, chrome plated housing.
          6.Model NT246-004, 208/240 volt, chrome plated housing.
          ** NOTE TO SPECIFIER ** NoTouch model NT235-004, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          7.Model NT235-004, 220-240 volt, 50 Hz, 17 amp, export, chrome plated housing.
          8.Model NT126-005, 120 volt, 17 amp, white epoxy paint on housing.
          9.Model NT246-005, 208/240 volt, white epoxy paint on housing.
          ** NOTE TO SPECIFIER ** NoTouch model NT235-005, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          10.Model NT235-005, 220-240 volt, 50 Hz, 17 amp, export, white epoxy paint on housing.
 
          Q.Airspeed Electric Hand Dryers, push button operation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 71 dB.
          2.Timing Mechanism for Operation: Electromechanical cam style, 25 amp rated switch, operates dryer for 30 seconds.
          ** NOTE TO SPECIFIER ** Airspeed Electric Hand Dryers are available in two mounting configurations. Delete mounting option not required.
          3.Mounting: Provide surface mounted units.
          4.Mounting: Mount recessed units.
          a.Provide recessing kits for Airspeed electric hand dryer, model KNTR-973 as manufactured by World Dryer.
          5.Model WA126-001, 120 volt, 17 amp, chrome plated housing.
          6.Model WA126-201, 120 volt, 13 amp, chrome plated housing.
          7.Model WA246-001, 208/240 volt, chrome plated housing.
          ** NOTE TO SPECIFIER ** Airspeed model WA235-001, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          8.Model WA235-001, 220-240 volt, 50 Hz, 17 amp, export, chrome plated housing.
          9.Model WA126-002, 120 volt, 17 amp, white epoxy paint on housing.
          10.Model WA126-202, 120 volt, 13 amp, white epoxy paint on housing.
          11.Model WA246-002, 208/240 volt, white epoxy paint on housing.
          ** NOTE TO SPECIFIER ** Airspeed model WA235-002, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          12.Model WA235-002, 220-240 volt, 50 Hz, 17 amp, export, white epoxy paint on housing.
 
          R.Electric-Aire LN Electric Hand Dryers, automatic activation, die cast aluminum housing with white powder coated baked enamel as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Automatic Activation: Infrared sensor..
          3.Surface mounted, for hard-wired application, with microprocessor controlled multi-voltage 115-230 volt compatibility, white die cast aluminum housing.
 
          S.Airstyle Model B Hair Dryers, surface mounted, push button operation as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Timing Mechanism for Operation: Electromechanical cam style, 25 amp rated switch, operates dryer for 80 seconds.
          3.Model B-974, 115 volt, 20 amp, cast iron housing with white porcelain enamel finish.
          4.Model B-468, 115 volt, 20 amp, cast iron housing with beige porcelain enamel finish.
          5.Model B1-974, 115 volt, 15 amp, cast iron housing with white porcelain enamel finish.
          6.Model B1-468, 115 volt, 15 amp, cast iron housing with beige porcelain enamel finish.
          7.Model B3-974, 208/230 volt, cast iron housing with white porcelain enamel finish.
          8.Model B3-468, 208/230, cast iron housing with beige porcelain enamel finish.
          9.Model B7-974, 277 volt, cast iron housing with white porcelain enamel finish.
          10.Model B7-468, 277 volt, cast iron housing with beige porcelain enamel finish.
          ** NOTE TO SPECIFIER ** Airstyle models B38-972, B38-973, B38-974, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          11.Model B38-974, 220-240 volt, 50 Hz, export, cast iron housing with white porcelain enamel finish.
          12.Model B38-468, 220-240 volt, 50 Hz, export, cast iron housing with beige porcelain enamel finish.
          13.Model DB-972, 115 volt, 20 amp, polished stainless steel housing.
          14.Model DB-973, 115 volt, 20 amp, brushed stainless steel housing.
          15.Model DB-974, 115 volt, 20 amp, stamped steel housing with white epoxy paint.
          16.Model DB1-972, 115 volt, 15 amp, polished stainless steel housing.
          17.Model DB1-973, 115 volt, 15 amp, brushed stainless steel housing.
          18.Model DB1-974, 115 volt, 15 amp, stamped steel housing with white epoxy paint.
          19.Model DB3-972, 208/230 volt, polished stainless steel housing.
          20.Model DB3-973, 208/230 volt, brushed stainless steel housing.
          21.Model DB3-974, 208/230 volt, stamped steel housing with white epoxy paint.
          22.Model DB7-972, 277 volt, polished stainless steel housing.
          23.Model DB7-973, 277 volt, brushed stainless steel housing.
          24.Model DB7-974, 277 volt, stamped steel housing with white epoxy paint.
          ** NOTE TO SPECIFIER ** Airstyle models DB38-972, DB38-973, DB38-974, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          25.Model DB38-972, 220-240 volt, 50 Hz, export, polished stainless steel housing.
          26.Model DB38-973, 220-240 volt, 50 Hz, export, brushed stainless steel housing.
          27.Model DB38-974, 220-240 volt, 50 Hz, export, stamped steel housing with white epoxy paint.
 
          T.Airstyle Model B Hair Dryers, recess mounted, push button operation, in compliance with ADA guidelines, cast iron housing with porcelain enamel finish as manufactured by World Dryer:
          1.Sound Level at Operator Ear with Hands in Use: 76 dB.
          2.Timing Mechanism for Operation: Electromechanical cam style, 25 amp rated switch, operates dryer for 80 seconds.
          3.Model RB-Q974, 115 volt, 20 amp, cast iron housing with white porcelain enamel finish.
          4.Model RB-Q468, 115 volt, 20 amp, cast iron housing with beige porcelain enamel finish.
          5.Model RB1-Q974, 115 volt, 15 amp, cast iron housing with white porcelain enamel finish.
          6.Model RB1-Q468, 115 volt, 15 amp, cast iron housing with beige porcelain enamel finish.
          7.Model RB3-Q974, 208/230 volt, cast iron housing with white porcelain enamel finish.
          8.Model RB3-Q468, 208/230, cast iron housing with beige porcelain enamel finish.
          9.Model RB7-Q974, 277 volt, cast iron housing with white porcelain enamel finish.
          10.Model RB7-Q468, 277 volt, cast iron housing with beige porcelain enamel finish.
          ** NOTE TO SPECIFIER ** Electric-Aire model LE48-974, 220 volt, 50 Hz is only available for sale in markets outside the United States.
          11.Model RB38-Q974, 220-240 volt, 50 Hz, export, cast iron housing with white porcelain enamel finish.
          12.Model RB38-Q468, 220-240 volt, 50 Hz, export, cast iron housing with beige porcelain enamel finish.
 
          PART 3EXECUTION
 
          3.1COORDINATION
 
          A.Coordinate requirements for blocking to ensure adequate means for support and installation of hand dryers.
 
          B.Coordinate requirements for power supply, conduit, disconnect switches, and wiring.
 
          C.Coordinate dryer installation with application of wall finishes.
 
          3.2EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.3INSTALLATION
 
          A.Comply with manufacturer's written installation instructions and approved shop drawings.
          ** NOTE TO SPECIFIER ** Recommended mounting height in facilities used by persons with physical disabilities is 32 inches (813 mm) and maximum mounting height to comply with ICC/ANSI A117.1 is 40 inches (1016 mm). Recommended height for adult usage is 38 to 40 inches (965 to 1016 mm). 30 to 36 inches (762 to 914 mm) heights are appropriate for children usage
 
          B.Mount dryers at heights indicated on Drawings and approved shop drawings.
          ** NOTE TO SPECIFIER ** Depending on placement of hand dryers in facilities accessible to persons with disabilities, maximum projection from wall may be restricted to 4 inches (102 mm). Some dryers are available with recess mounting kits consisting. Delete the following paragraph if recess mounting kits are not part of specified application.
 
          C.Install dryers with recess mounting kits such that maximum projection from wall surface is 4 inches (102 mm) in compliance with ICC/ANSI A117.1.
 
          3.4CLEANING, TESTING, AND DEMONSTRATING
 
          A.Remove protective wrappings. Clean surfaces with mild soap solution. Do not use abrasives.
 
          B.Inspect installed dryers to verify mounting is rigid and electrical connections are proper. Test each dryer to verify operation and performance. Correct deficiencies.
 
          C.Protect dryers from remaining construction activities. Immediately remove and replace dryers that are damaged.
 
          D.Demonstrate operation and maintenance to Owner's representative.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION