SECTION 10815
PREFORMED SHOWER PAN KITS AND SHOWER STALL ACCESSORIES
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Tile Redi USA, LLC, Tile Ready, Ready-to-tile products, preformed shower pans, and shower stall accessories.
This section is based on the products of Tile Redi which is located at:
4450 N. W. 126th Ave., Suite 101.
Coral Springs, FL 33065-3255
Toll Free: 800-232-6156
Fax: 954-344-8067
[HYPERLINK "http://www.arcat.com/arcatcos/cos9548/arc48299.html"Click Here ] for additional information.
Tile Redi is the inventor of Tile Ready brand shower products. We offer the industry's largest selection of Ready-to-Tile products including: one-piece shower pans in a variety of models, shower niches /shelves, shower benches /seats and shaving steps. Tile Redi is known for being innovative and for our focus on the marriage of design and function. Our products enable you to have both the quality installation and designer look you want without breaking your budget. Choose a Tile Ready(R) product for Tile Redi peace of mind!
** NOTE TO SPECIFIER ** Shower pans are recommended for residential, commercial, industrial, stalled gang, and pet shower applications. Delete items below not required for the project.
A.
Preformed shower pans and bases.
B.
Preformed shower pan and base kits.
C.
Bath tub replacement shower pans and bases.
D.
Recessed shelving for shower stalls.
E.
Ledges for shower stalls.
F.
Benches for shower stalls.
G.
Accessories for shower pans and stalls.
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
A.
Section 09260 - Gypsum Board Assemblies for Tile Backer Board.
B.
Section 09300 - Tile for Medium-set Tile on Shower Pans.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
A.
American National Standards Institute (ANSI):
1.
ANSI A117.1 - Accessible and Useable Buildings and Facilities.
2.
ANSI A118.3 - Specifications for Chemical Resistant, Water Cleanable Tile-Setting and Grouting Epoxy Adhesive.
3.
ANSI A118.10 - Specifications for Load Bearing, Bonded, Waterproof Membranes for Thin-set Ceramic Tile and Dimension Stone Installations.
4.
ANSI Z124.1.2 - Plastic bathtub and shower units.
B.
The American Society of Mechanical Engineers (ASME):
1.
ASME A112.18.2 - Plumbing Waste Fittings.
C.
ASTM International (ASTM):
1.
ASTM F 462 - Standard Consumer Safety Specification for Slip-Resistant Bathing Facilities.
D.
Canadian Standards Association (CSA):
1.
CSA-B45.0 - Plumbing Fixtures.
2.
CSA-B45.5 - Plastic Plumbing Fixtures.
3.
CSA B125.2 - Plumbing Waste Fittings.
E.
European Standards (EN):
1.
EN 12004 - Adhesives for tiles - Requirements, evaluation of Conformity, classification and designation.
F.
The International Organization for Standardization (ISO):
1.
ISO 13007 - Standards for ceramic Tile, Adhesives and Grouts.
G.
Underwriters' Laboratories (UL).
H.
Underwriters' Laboratories Canada (ULC).
A.
Submit under provisions of Section 01300.
B.
Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
1.
Dimensioned plans indicating layout of shower pans.
2.
Details indicating anchoring components and methods for project conditions; indicate components required for installation, but not supplied by shower pan manufacturer.
** NOTE TO SPECIFIER ** Delete if USGBC LEED Certification not required.
D.
LEED Green Building Rating System: Submit manufacturer's documentation of recycled content, in accordance with LEED credit calculations.
A.
Manufacturer Qualifications: Minimum 5 years manufacturing similar products.
B.
Regulatory Compliance Requirements: Comply with requirements of authorities having jurisdiction for materials, installation and testing.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Store products indoors in manufacturer's or fabricator's original containers and packaging, with labels clearly identifying product name and manufacturer. Protect from damage.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
B.
Do not deliver materials or begin installation until building is enclosed, with complete protection from outside weather, and building temperature maintained at a minimum of 60 degrees F (15 degrees C).
** NOTE TO SPECIFIER ** Delete warranty provisions if not required.
A.
Manufacturers Standard: Provide manufacturer's standard 3 year limited warranty.
A.
Acceptable Manufacturer: Tile Redi, which is located at: 4450 N. W. 126th Ave. Suite 101; Coral Springs, FL 33065; Toll Free Tel: 800-232-6156; Tel: 954-323-0125; Fax: 954-344-8067; Email: request info (gerberf@tileredi.com); Web: www.tileredi.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
1.10
PERFORMANCE REQUIREMENTS:
A.
Standards Compliance for Shower Pan Products and Accessories:
** NOTE TO SPECIFIER ** Does not apply to shower stall accessories; shelves, benches, and ledges
B.
Listed and labeled by United Laboratories (UL) and United Laboratories of Canada (ULC).
1.
UL Certification Number: SA12463 - Plastic Plumbing fixtures; plastic shower base receptor.
** NOTE TO SPECIFIER ** Delete shower pans article if not required.
1.11
PREFORMED SHOWER PANS AND BASES
** NOTE TO SPECIFIER ** Delete basis of design options not required.
A.
Basis-of-Design: Redi Base shower pans and bases as supplied by Tile Redi.
1.
One piece tileable shower pans with integrated drain, curb, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
2.
Drain Location: Left drain.
3.
Drain Location: Left drain, 13 in (330 mm).
4.
Drain Location: Left drain, 15 in (381 mm).
5.
Drain Location: Right drain.
6.
Drain Location: Right drain, 13 in (330 mm).
7.
Drain Location: Right drain, 15 in (381 mm).
8.
Drain Location: Center drain.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
9.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete curb styles not required.
11.
Curb Style: Left dual.
12.
Curb Style: Right dual.
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
14.
Dimensions (D x W): 30 x 42 in (762 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
15.
Dimensions (D x W): 30 x 48 in (762 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
16.
Dimensions (D x W): 30 x 54 in (762 x 1372 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
17.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
18.
Dimensions (D x W): 31 x 60 in (787 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
19.
Dimensions (D x W): 32 x 32 in (813 x 813 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left drain 13 in, left drain 15 in, right drain 13 in, and right drain 15 in. Delete if not required.
20.
Dimensions (D x W): 32 x 60 in (813 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
21.
Dimensions (D x W): 33 x 60 in (838 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and center. Delete if not required.
22.
Dimensions (D x W): 34 x 48 in (864 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Right, and center. Delete if not required.
23.
Dimensions:(D x W): 34 x 60 in (864 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
24.
Dimensions (D x W): 36 x 36 in (914 x 914 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
25.
Dimensions (D x W): 36 x 42 in (914 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
26.
Dimensions (D x W): 36 x 48 in (914 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
27.
Dimensions:(D x W): 36 x 60 in (914 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
28.
Dimensions (D x W): 37 x 54 in (940 x 1372 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
29.
Dimensions (D x W): 37 x 60 in (940 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
30.
Dimensions (D x W): 37 x 72 in (940 x 1829 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
31.
Dimensions (D x W): 42 x 36 in (1067 x 914 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
32.
Dimensions (D x W): 42 x 42 in (1067 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
33.
Dimensions (D x W): 42 x 48 in (1067 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
34.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
35.
Dimensions (D x W): 42 x 66 in (1067 x 1676 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
36.
Dimensions (D x W): 48 x 37 in (1219 x 940 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
37.
Dimensions (D x W): 48 x 48 in (1219 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
38.
Dimensions (D x W): 48 x 60 in (1219 x 1524 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
39.
Dimensions (in / mm): ______.
B.
Basis-of-Design: Redi Trench shower pans and bases as supplied by Tile Redi.
1.
One piece tileable designer shower pans with integrated linear trench drain, curb, pitch and splashwalls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
4.
Drain Location: Center.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
6.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete grate styles not required.
7.
Grate Style: Brushed nickel solid top grate.
8.
Grate Style: Tileable top.
9.
Grate Style: Polished chrome designer grate.
10.
Grate Style: Brushed nickel designer grate.
** NOTE TO SPECIFIER ** Delete curb styles not required.
11.
Curb Style: Barrier free.
13.
Curb Style: Left dual.
14.
Curb Style: Right dual.
16.
Curb Style: Neo angle.
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
17.
Dimensions (D x W): 30 x 48 in (762 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and back. Delete if not required.
18.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
19.
Dimensions (D x W): 30 x 63 in (762 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and back. Delete if not required.
20.
Dimensions (D x W): 32 x 60 in (813 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
21.
Dimensions (D x W): 32 x 63 in (813 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
22.
Dimensions (D x W): 33 x 60 in (838 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
23.
Dimensions (D x W): 34 x 48 in (864 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, center, and back. Delete if not required.
24.
Dimensions (D x W): 34 x 60 in (864 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
25.
Dimensions (D x W): 34 x 63 in (864 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
26.
Dimensions (D x W): 36 x 42 in (914 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
27.
Dimensions (D x W): 36 x 48 in (914 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, center, and back. Delete if not required.
28.
Dimensions (D x W): 36 x 60 in (914 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
29.
Dimensions (D x W): 36 x 63 in (914 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
30.
Dimensions (D x W): 36 x 72 in (914 x 1823 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
31.
Dimensions (D x W): 38 x 60 in (965 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
32.
Dimensions (D x W): 38 x 63 in (965 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
33.
Dimensions (D x W): 40 x 60 in (1016 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
34.
Dimensions (D x W): 40 x 63 in (1016 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
35.
Dimensions (D x W): 42 x 42 in (1067 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
36.
Dimensions (D x W): 42 x 48 in (1067 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, center, and back. Delete if not required.
37.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
38.
Dimensions (D x W): 42 x 63 in (1067 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
39.
Dimensions (D x W): 48 x 60 in (1219 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
40.
Dimensions (D x W): 48 x 72 in (1219 x 1829 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
41.
Dimensions (in / mm): ______.
C.
Basis of Design: WonderFall trench shower pans and bases as supplied by Tile Redi.
1.
One piece tileable shower pans with an integrated slotted waterfall drain, curb, pitch and splashwalls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
4.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete curb styles not required.
7.
Curb Style: Right dual.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
8.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
9.
Dimensions (D x W): 32 x 48 in (813 x 1219 mm).
10.
Dimensions (D x W): 32 x 60 in (813 x 1524 mm).
11.
Dimensions (D x W): 36 x 36 in (914 x 914 mm).
12.
Dimensions (D x W): 36 x 48 in (914 x 1219 mm).
13.
Dimensions (D x W): 36 x 60 in (914 x 1524 mm).
14.
Dimensions (D x W): 42 x 36 in (1067 x 914 mm).
15.
Dimensions (D x W): 42 x 72 in (1067 x 1829 mm).
16.
Dimensions (D x W): 48 x 48 in (1219 x 1219 mm).
17.
Dimensions (D x W): 48 x 60 in (1219 x 1524 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
18.
Dimensions (in / mm): ______.
D.
Basis of Design: Wonder Drain shower pans and bases as supplied by Tile Redi.
1.
One piece tileable designer shower pans with integrated hidden drain and square tileable drain grate. Shower pan is manufactured as one piece including drain, curb, pitch and splashwalls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
2.
Drain Location: Center.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
3.
Drain Location (in / mm): ______.
4.
Grate Style: Square tileable top.
** NOTE TO SPECIFIER ** Delete curb styles not required.
6.
Curb Style: Left dual curb.
7.
Curb Style: Right dual curb.
8.
Curb Style: Triple curb.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
9.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
10.
Dimensions (D x W): 34 x 48 in (964 x 1219 mm).
11.
Dimensions (D x W): 34 x 60 in (864 x 1524 mm).
12.
Dimensions (D x W): 36 x 36 in (914 x 914 mm).
13.
Dimensions (D x W): 36 x 42 in (914 x 1067 mm).
14.
Dimensions (D x W): 36 x 48 in (914 x 1219 mm).
15.
Dimensions (D x W): 37 x 60 in (940 x 1524 mm).
16.
Dimensions (D x W): 37 x 72 in (940 x 1829 mm).
17.
Dimensions (D x W): 42 x 42 in (1067 x 1067 mm).
18.
Dimensions (D x W): 42 x 48 in (1067 x 1219 mm).
19.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
20.
Dimensions (D x W): 48 x 48 in (1219 x 1219 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
21.
Dimensions (in / mm): ______.
E.
Basis of Design: Redi Free shower pans as supplied by Tile Redi.
1.
One piece barrier free tileable shower pans with walk in entrance. Shower pan is manufactured as one piece including drain, pitch and splashwalls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
2.
Drain Location: Left drain.
3.
Drain Location: Right drain.
4.
Drain Location: Center drain.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
5.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
6.
Dimensions (D x W): 30 x 48 in (762 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
7.
Dimensions (D x W): 30 x 54 in (762 x 1372 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
8.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
9.
Dimensions (D x W): 30 x 63 in (762 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
10.
Dimensions (D x W): 31 x 63 in (787 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
11.
Dimensions (D x W): 32 x 48 in (813 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
12.
Dimensions (D x W): 32 x 60 in (813 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
13.
Dimensions (D x W): 32 x 63 in (813 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left. Delete if not required.
14.
Dimensions (D x W): 33 x 54 in (838 x 1372 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Left, and right. Delete if not required.
15.
Dimensions:(D x W): 33 x 60 in (838 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
16.
Dimensions:(D x W): 33 x 63 in (838 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
17.
Dimensions:(D x W): 33 x 72 in (838 x 1829 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
18.
Dimensions (D x W): 34 x 48 in (864 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right, Delete if not required.
19.
Dimensions (D x W): 34 x 60 in (864 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
20.
Dimensions (D x W): 34 x 63 in (864 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
21.
Dimensions (D x W): 35 x 54 in (889 x 1372 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
22.
Dimensions (D x W): 35 x 60 in (889 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
23.
Dimensions (D x W): 35 x 63 in (889 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
24.
Dimensions (D x W): 35 x 72 in (889 x 1829 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
25.
Dimensions (D x W): 36 x 63 in (914 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
26.
Dimensions (D x W): 37 x 54 in (940 x 1372 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
27.
Dimensions (D x W): 37 x 60 in (940 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
28.
Dimensions (D x W): 37 x 63 in (940 x 1600 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
29.
Dimensions (D x W): 37 x 72 in (940 x 1829 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
30.
Dimensions (D x W): 38 x 38 in (965 x 965 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
31.
Dimensions (D x W): 38 x 42 in (965 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
32.
Dimensions (D x W): 38 x 48 in (965 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
33.
Dimensions (D x W): 38 x 60 in (965 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
34.
Dimensions (D x W): 38 x 66 in (965 x 1676 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
35.
Dimensions (D x W): 40 x 38 in (1016 x 965 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
36.
Dimensions (D x W): 40 x 42 in (1016 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
37.
Dimensions (D x W): 40 x 48 in (1016 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
38.
Dimensions (D x W): 40 x 60 in (1016 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
39.
Dimensions (D x W): 40 x 66 in (1016 x 1676 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
40.
Dimensions (D x W): 42 x 38 in (1067 x 965 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
41.
Dimensions (D x W): 42 x 42 in (1067 x 1067 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
42.
Dimensions (D x W): 42 x 48 in (1067 x 1219 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
43.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
44.
Dimensions (D x W): 42 x 66 in (1067 x 1676 mm)
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
45.
Dimensions (D x W): 44 x 37 in (1118 x 940 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
46.
Dimensions (D x W): 44 x 38 in (1118 x 965 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
47.
Dimensions (D x W): 46 x 37 in (1168 x 940 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
48.
Dimensions (D x W): 46 x 38 in (1168 x 965 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
49.
Dimensions (D x W): 48 x 37 in (1219 x 940 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
50.
Dimensions (D x W): 48 x 38 in (1219 x 965 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
51.
Dimensions (in / mm): ______.
F.
Basis of Design: Redi Neo, Redi Base as supplied by Tile Redi.
1.
One piece tileable shower pans with integrated drain, curb, pitch and splash walls.
2.
Drain Location: Back Corner.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
4.
Dimensions (D x W): 36 x 36 in (914 x 914 mm).
5.
Dimensions (D x W): 40 x 40 in (1016 x 1016 mm).
6.
Dimensions (D x W): 44 x 44 in (1118 x 1118 mm).
7.
Dimensions (D x W): 48 x 48 in (1219 x 1219 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
8.
Dimensions (in / mm): ______.
G.
Basis of Design: Redi Neo, Redi Trench as supplied by Tile Redi.
1.
One piece tileable designer shower pans with integrated linear trench drain, curb, pitch and splash walls.
2.
Drain Location: Left, trench.
** NOTE TO SPECIFIER ** Delete grate styles not required.
3.
Grate Style: Brushed nickel solid top grate.
4.
Grate Style: Tileable top.
5.
Grate Style: Polished chrome designer grate.
6.
Grate Style: Brushed nickel designer grate.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
8.
Dimensions (D x W): 36 x 36 in (914 x 914 mm).
9.
Dimensions (D x W): 40 x 40 in (1016 x 1016 mm).
10.
Dimensions (D x W): 44 x 44 in (1118 x 1118 mm).
11.
Dimensions (D x W): 48 x 48 in (1219 x 1219 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
12.
Dimensions (in / mm): ______.
H.
Basis of Design: Redi Neo, WonderFall as supplied by Tile Redi.
1.
One piece tileable shower pans with an integrated slotted waterfall drain, , curb, pitch and splash walls.
2.
Drain Location: Left, slot.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
4.
Dimensions (D x W): 38 x 38 in (965 x 965 mm).
5.
Dimensions (D x W): 42 x 42 in (1067 x 1067 mm).
6.
Dimensions (D x W): 46 x 46 in (1168 x 1168 mm).
7.
Dimensions (D x W): 50 x 50 in (1270 x 1270 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
8.
Dimensions (in / mm): ______.
I.
Basis of Design: Redi Neo, Wonder Drain as supplied by Tile Redi.
1.
One piece tileable designer shower pans with integrated hidden drain and square tileable drain grate. Shower pan is manufactured as one piece including drain, pitch and splash walls.
2.
Drain Location: Back Corner.
3.
Grate Style: Square tileable top.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
a.
Dimensions (D x W): 38 x 38 in (965 x 965 mm).
b.
Dimensions (D x W): 42 x 42 in (1067 x 1067 mm).
c.
Dimensions (D x W): 46 x 46 in (1168 x 1168 mm).
d.
Dimensions (D x W): 50 x 50 in (1270 x 1270 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
e.
Dimensions (in / mm): ______.
1.12
PREFORMED SHOWER PAN AND BASE KITS
** NOTE TO SPECIFIER ** Delete basis of design options not required.
A.
Basis of Design: Base'N Bench, Redi Base Shower Kits as supplied by Tile Redi.
1.
One piece tileable shower pans with bench and integrated drain curb, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain location not required.
2.
Drain Location: Center.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
3.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
5.
Dimensions (D x W x H): 30 x 60 x 17 in (762 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 26 x 12 in (660 x 305 mm).
6.
Dimensions (D x W x H): 34 x 60 x 17 in (864 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 30 x 12 in (762 x 305 mm).
7.
Dimensions (D x W x H): 36 x 60 x 17 in (914 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 32 x 12 in (813 x 305 mm).
8.
Dimensions (D x W x H): 42 x 60 x 17 in (1067 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 38 x 12 in (965 x 305 mm).
9.
Dimensions (D x W x H): 48 x 60 x 17 in (1219 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 44 x 12 in (1118 x 305 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
10.
Dimensions (in / mm): ______.
a.
Bench Dimensions (in / mm): ______.
B.
Basis of Design: Base'N Bench, Redi Trench Shower Kits as supplied by Tile Redi.
1.
One piece tileable designer shower pans with bench and integrated linear trench drain, curb, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain location not required.
2.
Drain Location: Left drain.
3.
Drain Location: Right drain.
** NOTE TO SPECIFIER ** Delete grate styles not required.
5.
Grate Style: Brushed nickel solid top grate.
6.
Grate Style: Tileable top.
7.
Grate Style: Polished chrome designer grate.
8.
Grate Style: Brushed nickel designer grate.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
9.
Dimensions (D x W x H): 30 x 60 x 17 in (762 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 26 x 12 in (660 x 305 mm)
10.
Dimensions (D x W x H): 34 x 60 x 17 in (864 x 1524 x 432 mm)..
a.
Bench Dimensions (D x W): 30 x 12 in (762 x 305 mm).
11.
Dimensions (D x W x H): 42 x 60 x 17 in (1067 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 38 x 12 in (965 x 305 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
12.
Dimensions (in / mm): ______.
a.
Bench Dimensions (in / mm): ______.
C.
Basis of Design: Base'N Bench, WonderFall Trench Shower Kits as supplied by Tile Redi.
1.
One piece tileable shower pans with bench, integrated slotted waterfall drain, curb, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
2.
Drain Location: Left drain.
3.
Drain Location: Right drain.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
4.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
6.
Dimensions (D x W x H): 32 x 60 x 17 in (813 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 28 x 12 in (711 x 305 mm).
Dimensions (D x W x H): 36 x 60 x 17 in (914 x 1524 x 432 mm).
b.
Bench Dimensions (D x W): 32 x 12 in (813 x 305 mm).
7.
Dimensions (D x W x H): 48 x 60 x 17 in (1219 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 44 x 12 in (1118 x 305 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
8.
Dimensions (in / mm): ______.
a.
Bench Dimensions (in / mm): ______.
D.
Basis of Design: Base'N Bench, Wonder Drain Shower Kits as supplied by Tile Redi.
1.
One piece tileable designer shower pans with bench, integrated hidden drain and square tileable drain grate. Shower pan is manufactured as one piece including drain, pitch and splashwalls.
** NOTE TO SPECIFIER ** Delete drain location not required.
2.
Drain Location: Center.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
3.
Drain Location (in / mm): ______.
4.
Grate Style: Square tileable top.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
6.
Dimensions (D x W x H): 36 x 60 x 17 in (914 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 32 x 12 in (813 x 305 mm).
7.
Dimensions (D x W x H): 42 x 60 x 17 in (1067 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 38 x 12 in (965 x 305 mm).
8.
Dimensions (D x W x H): 48 x 60 x 17 in (1219 x 1524 x 432 mm).
a.
Bench Dimensions (D x W): 44 x 12 in (1118 x 305 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
9.
Dimensions (in / mm): ______.
a.
Bench Dimensions (in / mm): ______.
** NOTE TO SPECIFIER ** Delete article if not required.
1.13
BATH TUB REPLACEMENT SHOWER PANS AND BASES
** NOTE TO SPECIFIER ** Delete basis of design options not required.
A.
Basis of Design: Bathtub Replacement, Redi Base Shower Pans & Bases as supplied by Tile Redi.
1.
One piece tileable shower pans with integrated drain, curb, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
2.
Drain Location: Left drain.
3.
Drain Location: Left drain, 13 in (330 mm).
4.
Drain Location: Left drain, 15 in (381 mm).
5.
Drain Location: Right drain.
6.
Drain Location: Right drain, 13 in (330 mm)..
7.
Drain Location: Right drain, 15 in (381 mm)..
8.
Drain Location: Center drain.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
9.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete curb styles not required.
11.
Curb Style: Left dual.
12.
Curb Style: Right dual.
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
14.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right. Delete if not required.
15.
Dimensions (D x W): 31 x 60 in (787 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left drain 13 in, left drain 15 in, right drain 13 in, and right drain 15 in. Delete if not required.
16.
Dimensions (D x W): 32 x 60 in (813 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
17.
Dimensions (D x W): 33 x 60 in (838 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
18.
Dimensions:(D x W): 34 x 60 in (864 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
19.
Dimensions:(D x W): 36 x 60 in (914 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
20.
Dimensions (D x W): 37 x 60 in (940 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
21.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Center. Delete if not required.
22.
Dimensions (D x W): 48 x 60 in (1219 x 1524 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
23.
Dimensions (in / mm): ______.
B.
Basis of Design: Bathtub Replacement, Redi Trench Shower Pans & Bases as supplied by Tile Redi.
1.
One piece tileable designer shower pans with integrated linear trench drain, curb, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
4.
Drain Location: Center.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
6.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete grate styles not required.
7.
Grate Style: Brushed nickel solid top grate.
8.
Grate Style: Tileable top.
9.
Grate Style: Polished chrome designer grate.
10.
Grate Style: Brushed nickel designer grate.
** NOTE TO SPECIFIER ** Delete curb styles not required.
11.
Curb Style: Barrier free.
13.
Curb Style: Left dual.
14.
Curb Style: Right dual.
16.
Curb Style: Neo angle.
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and back. Delete if not required.
17.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and back. Delete if not required.
18.
Dimensions (D x W): 32 x 60 in (787 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
19.
Dimensions (D x W): 33 x 60 in (813 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, center, and back. Delete if not required.
20.
Dimensions (D x W): 34 x 60 in (864 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, center, and back. Delete if not required.
21.
Dimensions (D x W): 36 x 60 in (914 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
22.
Dimensions (D x W): 38 x 60 in (965 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Back. Delete if not required.
23.
Dimensions (D x W): 40 x 60 in (1016 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, center, and back. Delete if not required.
24.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
25.
Dimensions (D x W): 48 x 60 in (1219 x 1524 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
26.
Dimensions (in / mm): ______.
C.
Basis of Design: Bathtub Replacement, WonderFall Trench Shower Pans & Bases as supplied by Tile Redi.
1.
One piece tileable shower pans with an integrated slotted waterfall drain, curb, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
4.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Delete curb styles not required.
7.
Curb Style: Right dual.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
8.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
9.
Dimensions (D x W): 32 x 60 in (813 x 1524 mm).
10.
Dimensions (D x W): 36 x 60 in (914 x 1524 mm).
11.
Dimensions (D x W): 48 x 60 in (1219 x 1524 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
12.
Dimensions (in / mm): ______.
D.
Basis of Design: Bathtub Replacement, Wonder Drain Shower Pans & Bases as supplied by Tile Redi.
1.
One piece tileable designer shower pans with integrated hidden drain and square tileable drain grate. Shower pan is manufactured as one piece including drain, pitch and splash walls.
** NOTE TO SPECIFIER ** Delete drain locations not required.
2.
Drain Location: Center.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
3.
Drain Location (in / mm): ______.
4.
Grate Style: Square tileable top.
** NOTE TO SPECIFIER ** Delete curb styles not required.
6.
Curb Style: Left dual curb.
7.
Curb Style: Right dual curb.
8.
Curb Style: Triple curb.
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
9.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
10.
Dimensions (D x W): 34 x 60 in (864 x 1524 mm).
11.
Dimensions (D x W): 37 x 60 in (940 x 1524 mm).
12.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
13.
Dimensions (in / mm): ______.
E.
Basis of Design: Bathtub Replacement, Redi Free Shower Pans & Bases as supplied by Tile Redi.
1.
One piece barrier free tileable shower pans with walk in entrance.
** NOTE TO SPECIFIER ** Delete drain locations not required.
2.
Drain Location: Left drain.
3.
Drain Location: Right drain.
4.
Drain Location: Center drain.
**NOTE TO SPECIFIER ** Custom drain locations available. Consult manufacturer for details.
5.
Drain Location (in / mm): ______.
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
6.
Dimensions (D x W): 30 x 60 in (762 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, and right. Delete if not required.
7.
Dimensions (D x W): 32 x 60 in (813 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
8.
Dimensions (D x W): 33 x 60 in (813 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
9.
Dimensions (D x W): 34 x 60 in (864 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
10.
Dimensions (D x W): 35 x 60 in (889 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
11.
Dimensions (D x W): 37 x 60 in (940 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
12.
Dimensions (D x W): 38 x 60 in (965 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
13.
Dimensions (D x W): 40 x 60 in (1016 x 1524 mm).
** NOTE TO SPECIFIER ** Drain Locations for Dimension Size: Left, right, and center. Delete if not required.
14.
Dimensions (D x W): 42 x 60 in (1067 x 1524 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
15.
Dimensions (in / mm): ______.
** NOTE TO SPECIFIER ** Delete article if not required.
1.14
RECESSED SHELVING FOR SHOWER STALLS
A.
Basis or Design: Redi Niche, recessed shower shelves as supplied by Tile Redi.
** NOTE TO SPECIFIER ** Delete shelf styles not required.
** NOTE TO SPECIFIER **Delete dimension sizes not required.
a.
Dimensions (W x H x D): 16 x 6 x 4 in (406 x 152 x 102 mm).
b.
Dimensions (W x H x D): 16 x 14 x 4 in (406 x 356 x 102 mm).
c.
Dimensions (W x H x D): 16 x 20 x 4 in (406 x 508 x 102 mm).
** NOTE TO SPECIFIER **Delete dimension sizes and inner shelf heights not required.
a.
Dimensions (W x H x D): 16 x 20 x 4 in (406 x 508 x 102 mm).
1)
Inner Shelf Height: 6 in (152 mm).
2)
Inner Shelf Height: 14 in (356 mm).
b.
Dimensions (W x H x D): 16 x 26 x 4 in (406 x 660 x 102 mm).
1)
Inner Shelf Height: 6 in (152 mm).
2)
Inner Shelf Height: 20 in (508 mm).
c.
Dimensions (W x H x D): 16 x 28 x 4 in (406 x 711 x 102 mm).
1)
Inner Shelf Height: 14 in (356 mm).
d.
Dimensions (W x H x D): 16 x 34 x 4 in (406 x 864 x 102 mm).
1)
Inner Shelf Height: 14 in (356 mm).
2)
Inner Shelf Height: 20 in (508 mm).
e.
Dimensions (W x H x D): 16 x 40 x 4 in (406 x 1016 x 102 mm).
1)
Inner Shelf Height: 20 in (508 mm).
3.
Shelf Style: Double horizontal.
** NOTE TO SPECIFIER **Delete dimension sizes not required.
a.
Dimensions (W x H x D): 32 x 14 x 4 in (813 x 356 x 102 mm).
b.
Dimensions (W x H x D): 32 x 20 x 4 in (813 x 356 x 102 mm).
** NOTE TO SPECIFIER **Delete dimension sizes and inner shelf heights not required.
c.
Dimensions (W x H x D): 16 x 26 x 4 in (406 x 660 x 102 mm).
1)
Inner Shelf Height: 14 and 20 in (356 and 508 mm).
2)
Inner Shelf Height: 6 and 12 in (152 x 305 mm).
3)
Inner Shelf Height: 6 and 20 in (152 x 508 mm).
d.
Dimensions (W x H x D): 16 x 34 x 4 in (406 x 864 x 102 mm).
1)
Inner Shelf Height: 14 and 20 in (356 and 508 mm)
2)
Inner Shelf Height: 14 and 28 in (356 and 711 mm).
3)
Inner Shelf Height: 6 and 20 in (152 and 508 mm).
e.
Dimensions (W x H x D): 16 x 40 x 4 in (406 x 1016 x 102 mm).
1)
Inner Shelf Height: 14 and 20 in (356 x 508 mm).
2)
Inner Shelf Height: 14 and 34n (356 and 864 mm).
3)
Inner Shelf Height: 20 and 26 in (508 and 660 mm).
4)
Inner Shelf Height: 20 and 34 in (508 and 864 mm).
5)
Inner Shelf Height: 6 and 20 in (152 and 508 mm).
6)
Inner Shelf Height: 6 and 26 in (152 and 660 mm).
f.
Dimensions (W x H x D): 16 x 42 x 4 in (406 x 1067 x 102 mm).
1)
Inner Shelf Height: 14 and 28 in (356 x 711 mm).
2)
Shelf Style: Triple horizontal.
** NOTE TO SPECIFIER **Delete dimension sizes and inner shelf heights not required.
g.
Dimensions (W x H x D): 32 x 20 x 4 in (813 x 508 x 102 mm).
1)
Inner Shelf Height: 6 in (152 mm) left shelf.
2)
Inner Shelf Height: 6 in (152 mm) right shelf.
3)
Inner Shelf Height: 14 in (356 mm) left shelf.
4)
Inner Shelf Height: 14 in (356 mm) right shelf.
h.
Dimensions (W x H x D): 48 x 14 x 4 in (1219 x 356 x 102 mm).
1)
Inner Shelf Height: No inner shelf.
i.
Dimensions (W x H x D): 48 x 20 x 4 in (1219 x 508 x 102mm).
1)
Inner Shelf Height: No inner shelf.
2)
Shelf Style: Quadruple horizontal.
j.
Dimensions (W x H x D): 32 x 20 x 4 in (813 x 508 x 102 mm).
** NOTE TO SPECIFIER **Delete inner shelf heights not required.
1)
Inner Shelf Height: 14 in (356 mm) left and 6 (152 mm) in right.
2)
Inner Shelf Height: 6 in (152 mm) left and 14 in (356 mm) right.
3)
Inner Shelf Height: 6 in (152 mm) left and 6 in (152 mm) right.
4)
Inner Shelf Height: 14 in (356 mm) left and 14 in (356 mm) right.
** NOTE TO SPECIFIER ** Delete article if not required.
1.15
LEDGES FOR SHOWER STALLs
A.
Basis or Design: Redi Ledge as supplied by Tile Redi.
** NOTE TO SPECIFIER ** Delete ledge options not required.
1.
Redi Ledge Shaving Step Corner Shelves.
a.
Dimensions: (W x H x D): 15.5 x 12 x 8 in (394 x 305 x 203 mm).
2.
Redi Ledge Shaving Shelves; recessed shower shelves.
a.
Dimensions: (W x H x D): 16 x 6 x 4 in (406 x 152 x 102 mm).
** NOTE TO SPECIFIER ** Delete article if not required.
1.16
BENCHES FOR SHOWER STALLS
A.
Basis or Design: Redi Bench shower seats as supplied by Tile Redi.
1.
Installed height: 17 to 19 in (432 to 483 mm).
** NOTE TO SPECIFIER ** Delete dimension sizes not required.
2.
Dimensions (L x D x H): 26 x 12 x12 (660 x 305 x 305 mm).
3.
Dimensions (L x D x H): 27 x 12 x12 (686 x 305 x 305 mm).
4.
Dimensions (L x D x H): 28 x 12 x12 (711 x 305 x 305 mm).
5.
Dimensions (L x D x H): 29 x 12 x12 (734 x 305 x 305 mm).
6.
Dimensions (L x D x H): 30 x 12 x12 (762 x 305 x 305 mm).
7.
Dimensions (L x D x H): 31 x 12 x12 (787 x 305 x 305 mm).
8.
Dimensions (L x D x H): 32 x 12 x12 (813 x 305 x 305 mm).
9.
Dimensions (L x D x H): 33 x 12 x12 (838 x 305 x 305 mm).
10.
Dimensions (L x D x H): 34 x 12 x12 (864 x 305 x 305 mm).
11.
Dimensions (L x D x H): 36 x 12 x12 (914 x 305 x 305 mm).
12.
Dimensions (L x D x H): 38 x 12 x12 (965 x 305 x 305 mm).
13.
Dimensions (L x D x H): 40 x 12 x12 (1016 x 305 x 305 mm).
14.
Dimensions (L x D x H): 42 x 12 x12 (1067 x 305 x 305 mm).
15.
Dimensions (L x D x H): 44 x 12 x12 (1118 x 305 x 305 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
16.
Dimensions (in / mm): ______.
** NOTE TO SPECIFIER ** Delete article if not required.
1.17
ACCESSORIES FOR SHOWER PANS AND SHOWER STALLS
** NOTE TO SPECIFIER ** Delete accessories not required.
A.
Shower Stall Drain Grates:
1.
Basis or Design: Redi Drain designer drain grates as supplied by Tile Redi.
** NOTE TO SPECIFIER ** Delete drain styles not required.
a.
Drain Style: 2-piece drain plate set.
b.
Drain Style: Round drain plate.
c.
Drain Style: Square drain plate.
d.
Drain Style: Square drain plate trim.
** NOTE TO SPECIFIER ** Delete drain finishes not required.
e.
Drain Finish: Brushed nickel.
f.
Drain Finish: Polished chrome.
g.
Drain Finish: Oil rubbed bronze.
1.
Basis or Design: Redi Flash waterproofing system as supplied by Tile Redi.
a.
Waterproof flashing kit contains three lengths of flashing. One piece is for the back splash and two more pieces for the side walls or curbs.
d.
Thickness: 0.010 to 0.011 in (.254 to .28 mm).
** NOTE TO SPECIFIER ** Delete model sizes not required.
e.
Fits All Shower Pan Models (D x W): 30 x 42 (762 x 10667 mm).
f.
Fits All Shower Pan Models (D x W): 30 x 48 (762 x 1219 mm).
g.
Fits All Shower Pan Models (D x W): 30 x 54 (762 x 1372 mm).
h.
Fits All Shower Pan Models (D x W): 30 x 60 (762 x 1524 mm).
i.
Fits All Shower Pan Models (D x W): 30 x 63 (762 x 1600 mm).
j.
Fits All Shower Pan Models (D x W): 31 x 60 (787 x 1524 mm).
k.
Fits All Shower Pan Models (D x W): 31 x 63 (787 x 1600 mm).
l.
Fits All Shower Pan Models (D x W): 32 x 32 (813 x 813 mm).
m.
Fits All Shower Pan Models (D x W): 32 x 48 (813 x 1219 mm).
n.
Fits All Shower Pan Models (D x W): 32 x 60 (813 x 1524 mm).
o.
Fits All Shower Pan Models (D x W): 32 x 63 (813 x 1600 mm).
p.
Fits All Shower Pan Models (D x W): 33 x 54 (838 x 1372 mm).
q.
Fits All Shower Pan Models (D x W): 33 x 60 (838 x 1524 mm).
r.
Fits All Shower Pan Models (D x W): 33 x 63 (838 x 1600 mm).
s.
Fits All Shower Pan Models (D x W): 33 x 72 (838 x 1829 mm).
t.
Fits All Shower Pan Models (D x W): 34 x 48 (864 x 1219 mm).
u.
Fits All Shower Pan Models (D x W): 34 x 60 (864 x 1524 mm).
v.
Fits All Shower Pan Models (D x W): 34 x 63 (864 x 1600 mm).
w.
Fits All Shower Pan Models (D x W): 34 x 72 (864 x 1829 mm).
x.
Fits All Shower Pan Models (D x W): 35 x 54 (889 x 1372 mm).
y.
Fits All Shower Pan Models (D x W): 35 x 60 (889 x 1524 mm).
z.
Fits All Shower Pan Models (D x W): 35 x 63 (889 x 1600 mm).
aa.
Fits All Shower Pan Models (D x W): 36 x 36 (914 x 914 mm).
ab.
Fits All Shower Pan Models (D x W): 36 x 42 (914 x 1067 mm).
ac.
Fits All Shower Pan Models (D x W): 36 x 48 (914 x 1219 mm).
ad.
Fits All Shower Pan Models (D x W): 36 x 60 (914 x 1524 mm).
ae.
Fits All Shower Pan Models (D x W): 36 x 63 (914 x 1600 mm).
af.
Fits All Shower Pan Models (D x W): 36 x 72 (914 x 1829 mm).
ag.
Fits All Shower Pan Models (D x W): 37 x 42 (940 x 1067 mm).
ah.
Fits All Shower Pan Models (D x W): 37 x 54 (940 x 1372 mm).
ai.
Fits All Shower Pan Models (D x W): 37 x 60 (940 x 1524 mm).
aj.
Fits All Shower Pan Models (D x W): 37 x 63 (940 x 1600 mm).
ak.
Fits All Shower Pan Models (D x W): 37 x 72 (940 x 1829 mm).
al.
Fits All Shower Pan Models (D x W): 38 x 38 (965 x 965 mm).
am.
Fits All Shower Pan Models (D x W): 38 x 42 (965 x 1067 mm).
an.
Fits All Shower Pan Models (D x W): 38 x 48 (965 x 1219 mm).
ao.
Fits All Shower Pan Models (D x W): 38 x 60 (965 x 1524 mm).
ap.
Fits All Shower Pan Models (D x W): 38 x 63 (965 x 1600 mm).
aq.
Fits All Shower Pan Models (D x W): 38 x 66 (965 x 1676 mm).
ar.
Fits All Shower Pan Models (D x W): 40 x 38 (1016 x 965 mm).
as.
Fits All Shower Pan Models (D x W): 40 x 40 (1016 x 1016 mm).
at.
Fits All Shower Pan Models (D x W): 40 x 42 (1016 x 1067 mm).
au.
Fits All Shower Pan Models (D x W): 40 x 48 (1016 x 1219 mm).
av.
Fits All Shower Pan Models (D x W): 40 x 60 (1016 x 1524 mm).
aw.
Fits All Shower Pan Models (D x W): 40 x 63 (1016 x 1600 mm).
ax.
Fits All Shower Pan Models (D x W): 40 x 66 (1016 x 1676 mm).
ay.
Fits All Shower Pan Models (D x W): 42 x 36 (1067 x 914 mm).
az.
Fits All Shower Pan Models (D x W): 42 x 38 (1067 x 965 mm).
ba.
Fits All Shower Pan Models (D x W): 42 x 42 (1067 x 1067 mm).
bb.
Fits All Shower Pan Models (D x W): 42 x 48 (1067 x 1219 mm).
bc.
Fits All Shower Pan Models (D x W): 42 x 60 (1067 x 1524 mm).
bd.
Fits All Shower Pan Models (D x W): 42 x 63 (1067 x 1600 mm).
be.
Fits All Shower Pan Models (D x W): 42 x 66 (1067 x 1676 mm).
bf.
Fits All Shower Pan Models (D x W): 42 x 72 (1067 x 1829 mm).
bg.
Fits All Shower Pan Models (D x W): 44 x 37 (1118 x 940 mm).
bh.
Fits All Shower Pan Models (D x W): 44 x 38 (1118 x 965 mm).
bi.
Fits All Shower Pan Models (D x W): 46 x 37 (1168 x 940 mm).
bj.
Fits All Shower Pan Models (D x W): 46 x 38 (1168 x 965 mm).
bk.
Fits All Shower Pan Models (D x W): 48 x 37 (1219 x 940 mm).
bl.
Fits All Shower Pan Models (D x W): 48 x 38 (1219 x 965 mm).
bm.
Fits All Shower Pan Models (D x W): 48 x 48 (1219 x 1219 mm).
bn.
Fits All Shower Pan Models (D x W): 48 x 60 (1219 x 1524 mm).
bo.
Fits All Shower Pan Models (D x W): 48 x 72 (1219 x 1829 mm).
bp.
Fits All Shower Pan Neo Angle Models (D x W): 36 x 36 (914 x 914 mm).
bq.
Fits All Shower Pan Neo Angle Models (D x W): 38 x 38 (965 x 965 mm).
br.
Fits All Shower Pan Neo Angle Models (D x W): 40 x 40 (1016 x 1016 mm).
bs.
Fits All Shower Pan Neo Angle Models (D x W): 42 x 42 (1067 x 1067 mm)
bt.
Fits All Shower Pan Neo Angle Models (D x W): 44 x 44 (1118 x 1118 mm).
bu.
Fits All Shower Pan Neo Angle Models (D x W): 46 x 46 (1168 x 1168 mm).
bv.
Fits All Shower Pan Neo Angle Models (D x W): 48 x 48 (1219 x 1219 mm).
bw.
Fits All Shower Pan Neo Angle Models (D x W): 50 x 50 (1270 x 1270 mm).
** NOTE TO SPECIFIER ** Custom dimensions available. Consult manufacturer for details.
bx.
Dimensions (in / mm): ______.
1.
Basis or Design: Redi Poxy epoxy adhesive as supplied by Tile Redi.
a.
Chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Factory-proportioned epoxy resin, hardener and chemical resistant silica filler for interior and exterior walls and floors, wet and dry areas.
c.
VOC Content: 0.0067 lbs per gal (0.80 g per L).
A.
Verification of Conditions: Examine areas and conditions under which Work is to be performed and identify conditions that may be detrimental to proper or timely completion.
1.
Interior use only: Residential, commercial and industrial showers; stalled gang showers, and pet showers.
2.
Suitable Substrates: Concrete, exterior glue plywood (internal use only), cement backer board, and oriented strand board (OSB).
a.
Structurally sound, stable and rigid enough to support ceramic or stone tile, thin brick and similar finishes.
b.
Substrates are not to exceed maximum deflection allowed under all live, dead and impact loads, including concentrated loads: "L" equals span length in inches.
1)
L inches / 360 (L mm / 9144): For thin bed ceramic tile and brick installations.
2)
L inches /480 (L mm / 12192): For thin bed stone installations.
B.
Do not proceed until unsatisfactory conditions have been corrected.
A.
General Requirements: Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
1.
Seal using sealant acceptable to manufacturer.
2.
Adjust strainer height to tile height.
3.
Use protection board for cover prior to tiling.
**NOTE TO SPECIFIER** Delete if a project specification for tiling is available.
1.
Install tile using a modified thin set and in accordance with the Tile Council of North America (TCNA) guidelines.
**NOTE TO SPECIFIER** Delete if a project specification for Tiling is not available.
2.
Refer to the appropriate sections in Division 09 for installation specifications regarding Tiling using a modified thin set.
A.
Repair or replace items damaged prior to Substantial Completion.
END OF SECTION