MasterFormat: 95
SpecWizard: customize this spec    Download this Wardrobe and Closet Specialties Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
SCHULTE Wardrobe and Closet Specialties
 
         
SECTION 10900
 
         
WARDROBE AND CLOSET SPECIALTIES
 
         
 
         
Copyright 2008 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Schulte; wardrobe and closet organizers.
.
This section is based on the products of Schulte, wardrobe and closet storage systems:
1500 Strong Drive
Bloomington, IN 47403
Toll Free Tel: (800) 669-3225
Tel: (513) 277-3700
Fax: (513) 277-3701
Email: customerservice@schultestorage.com
Web: http://www.schultestorage.com
{click Here} for additional information.
Closet Systems: FreedomRail
FreedomRail is the newest development in closet systems. Combine ventilated wire shelving with the beauty of wood and you get a storage system that can be found no where else.
But the real beauty is that FreedomRail gives you the ability to create your own closet, your own look. And change it on a whim!
You are never locked in. You can reconfigure a section or the whole closet - you can add to it or even move it to another room.
Closet Systems: Classica
Classica combines the look and feel of fine furniture with the utility of a strong, custom storage solution. Beautifully crafted, Classica organizes and complements a range of storage spaces, particularly the master closet. Classica provides timeless beauty in colors that integrate with furniture throughout your home including Cherry, Maple, White and Bisque.
Garage and Utility Systems: FreedomRail Garage
FreedomRail Garage offers strong cabinetry, shelving and a full line of thoughtfully-designed accessories for active families.
Designed for garage and utility room organization, Activity Organizers combine innovative style with skillful engineering for superior strength and usability.
Ventilated Storage Systems: Lifetime Ventilated
Schulte's Ventilated Storage Systems are designed for the way you live. Easily adjustable components are coated with beautiful white epoxy for a lifetime of non-chip, non-stick performance. Epoxy powder coating is environmentally friendly and contributes to LEED points.
Installation hardware is engineered for superior installation. Blocking is not required. Add accessories or Stor-Drawers and everything will have its place. With SCHULTE, you'll enjoy years of beautiful, maintenance-free storage.
Drawer Systems: Stor-Drawer
Schulte's Stor-Drawer systems combine in dozens of space saving combinations. Precisely engineered for a lifetime of trouble-free service.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wardrobe and Closet Organizers: Including integrated system of support, brackets, shelving, drawers, doors and accessories.
          1.Adjustable Closet system (FreedomRail).
          2.Epoxy Coated Ventilated Wire.
          3.Wood Systems.
          4.Adjustable Garage System (FreedomRail).
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete.
 
          B.Section 04220 - Concrete Masonry Units.
 
          C.Section 06110 - Wood Framing.
 
          D.Section 06200 - Rough Carpentry.
 
          E.Section 09260 - Gypsum Board Assemblies.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Elevations, sections and details indicating product by description and product item part number. Materials schedule for each location of installation.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.4QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Add manufacturer requirements or LEED manufacturing requirements. Delete if not required. With more than 90 years of engineering and manufacturing excellence, SCHULTE delivers the strongest home storage and organization solutions for every area of the home. The company's family of quality-engineered products includes freedomRail, Classica and Lifetime Ventilated. SCHULTE products have received many builder-nominated awards and are regularly featured on HGTV
 
          A.Manufacturer Qualifications: Minimum of 10 years documented experience fabricating similar products.
          ** NOTE TO SPECIFIER ** Add requirements or LEED requirements. Delete if not required.
 
          B.Installer Qualifications: Factory trained and product experienced.
 
          C.Provide Computer Generated 3-Dimensional drawings for each design variation.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and product selection are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
          ** NOTE TO SPECIFIER ** Product: - Classica and freedomRail by Schulte. Delete if not required.
 
          A.Manufacturer warrants for 10 years from date of purchase to the original purchaser against defects in material and workmanship that impair the utility of the product. This warranty applies under conditions of normal use as a storage organization system. This warranty excludes product damage due to improper installation or product abuse or misuse, whether inflicted by an installing contractor, service company or others. Non residential applications are limited to a two year warranty.
          ** NOTE TO SPECIFIER ** Product: - Lifetime Ventilated by Schulte. Delete if not required.
 
          B.Manufacturer warrants for as long as the original purchaser owns the product against defects in material and workmanship that impair the utility of the product. This warranty applies under conditions of normal use as a storage organization system. This warranty excludes product damage due to improper installation or product abuse or misuse, whether inflicted by an installing contractor, service company or others. Non residential applications are limited to a two year warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: SCHULTE, which is located at: 3100 E. Kemper Rd. ; Cincinnati, OH 45241; Toll Free Tel: 800-669-3225; Tel: 513-277-3700; Email: request info; Web: www.schultestorage.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2CLOSET SYSTEMS - FREEDOMRAIL
          ** NOTE TO SPECIFIER ** FreedomRail is the newest development in closet systems. Combine ventilated wire shelving with the beauty of wood and you get a storage system that can be found no where else. But the real beauty is that FreedomRail gives you the ability to create your own closet, your own look. And change it on a whim! You are never locked in. You can reconfigure a section or the whole closet - you can add to it or even move it to another room. Delete if not required.
 
          A.Products: FreedomRail adjustable shelving closet system as manufactured by Schulte Corp.; including components and accessories as required for complete installation.
 
          B.Structural Performance:
          1.Hanging Rail mounted to wall with mounting hardware every 8 inches (203 mm).
          a.For heavy duty applications mount in studs or raise to ceiling to mount in sill plate.
          2.Hanging uprights spaced 36 inches (914 mm) apart, the shelf supports 50 pounds per lineal foot (77 kg/m), or 150 pounds (227 kg) on a 3 foot (914 mm) shelf. Hanging Uprights are mounted onto Hanging Rail and are not to be mounted to wall to allow future owner adjustment.
          3.For extra heavy applications, hanging uprights 24 inches (610 mm) apart support 100 pounds per lineal foot (150 kg/m), or 200 pounds (300 kg) on a 2 foot (610 mm) shelf.
 
          C.Design:
          ** NOTE TO SPECIFIER ** Additional accessory colors and finishes available. Delete finishes not required.
          1.Colors and Finishes for Components and Accessories: As scheduled and indicated on Drawings.
          2.Ventilated Wire Steel Hardware Baked-on Coated Color: As scheduled and indicated on Drawings.
          3.Ventilated Wire Steel Hardware Baked-on Coated Color: White.
          4.Ventilated Wire Steel Hardware Baked-on Coated Color: Nickel.
          5.Melamine Thermal Fused Color: As scheduled and indicated on Drawings.
          6.Melamine Thermal Fused Color: White.
          7.Melamine Thermal Fused Color: Maple.
          8.Melamine Thermal Fused Color: Cherry.
          9.Melamine Thermal Fused Color: Chocolate Pear.
          10.Veneer Laminate Color: As scheduled and indicated on Drawings.
          11.Veneer Laminate Color: Espresso.
          12.Veneer Laminate Color: Light Oak.
 
          D.Components:
          1.Hanging Rails: Heavy-duty steel, .079 inch (2.0 mm) grade 1008, coated with a non-stick epoxy coating.
          a.Available in 24 inches (610 mm), 40 inches (1016 mm), 64 inches (1626 mm) and 80 inches (2032 mm) lengths. Lengths as scheduled and indicated on Drawings.
          2.Mounting Hardware: Patented Strong-Loc hollow wall anchor system.
          ** NOTE TO SPECIFIER ** Long Uprights (78 or 90 inches) provide the greatest storage capacity, adjustability, and future expansion options. Shorter Uprights are for more specific uses.
          3.Hanging Uprights: Slotted vertical hanging channels. Heavy-duty steel, .071 inch (1.8 mm) grade 1008, coated with a non-stick epoxy coating. Lengths as scheduled and indicated on Drawings.
          a.Uprights: As scheduled and indicated on Drawings.
          b.Uprights: 30 inches (762 mm) uprights support long-hanging garments.
          c.Uprights: 48 inches (1219 mm) uprights support two rows of short hanging garments.
          d.Uprights: 78 inches (1981 mm) uprights support any type of hanging or shelving needs.
          e.Uprights: 90 inches (2286 mm) uprights support any type of hanging or shelving needs.
          4.Shelving:
          ** NOTE TO SPECIFIER ** Delete shelving not required.
          a.Shelving: As scheduled and indicated on Drawings.
          b.Shelving: Ventilated Shelving with cross wires at 1/2 inch (13 mm) spacing and two .243 inch (6.17 mm) Double Back Rods in 9 inches (229 mm), 12 inches (305 mm), 16 inches (406 mm) and 20 inches (508 mm) depths as scheduled and indicated on Drawings.
          c.Shelving: 45 pound, furniture-grade melamine shelving in 8 inches (203 mm), 12 inches (305 mm), 14 inches (356 mm) depths as scheduled and indicated on Drawings.
          d.Shoe racks, shelves and desktops as scheduled and indicated on Drawings.
          e.Pre-cut lengths as scheduled and indicated on Drawings.
          5.Brackets: Heavy-duty steel, .065 inch (1.6 mm) grade 1008, coated with a non-stick epoxy coating.
          a.Shelving brackets according to the type of shelf scheduled and indicated on Drawings. Profile Shelf Brackets for 9 inches (229 mm, 12 inches (305 mm), 16 inches (406 mm) and 20 inches (508 mm) deep shelving and Solid Shelf brackets for 8 inches (203 mm), 12 inches (305 mm), 14 inches (356 mm) and 21 inches (533 mm) deep shelving.
          6.Hanging Rod Assembly: Standard.
          a.Hanging Rod Clips: Standard, connection between the bracket and Hanging Rod, and do not interfere with hangers sliding along the rod.
          b.Hanging Rods and Rod Stops: Standard, steel tubing. Hanging rods shall be mounted under shelf as scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          c.Hanging Rod and Clip Finish: As scheduled and indicated on Drawings.
          d.Hanging Rod and Clip Finish: Nickel.
          e.Hanging Rod and Clip Finish: Chrome.
          ** NOTE TO SPECIFIER ** Delete organizational boxes if not required.
          7.Organizational Boxes (O-Box):Solid, furniture-grade cabinetry with multiple options such as drawers, cubbies and shelves.
          ** NOTE TO SPECIFIER ** Delete O-Box types not required.
          a.O-Box Type: O-Boxes; 24 inches (610 mm) W by 16 inches (406 mm) H by 14 inches (356 mm) D and are supported by uprights that are 24 inches (610 mm) apart.
          ** NOTE TO SPECIFIER ** Retain multiple options below if required for project. Delete options for organizational box types not required.
          1)O-Boxes Type: Components as scheduled and indicated on Drawings.
          2)O-Boxes Type: Shelf Units.
          3)O-Boxes Type: 2 Drawers.
          4)O-Boxes Type: 3 Drawer.
          5)O-Boxes Type: Shoe Cubby.
          6)O-Boxes Type: Hanging File.
          b.O-Box Type: Big O-Boxes; 30 inches (762 mm) W by 20 inches (508 mm) H by 16 inches (406 mm) D, and are supported by uprights that are 30 inches (762 mm)
          ** NOTE TO SPECIFIER ** Retain multiple options below if required for project. Delete options for organizational box types not required.
          1)O-Boxes Type: Components as scheduled and indicated on Drawings.
          2)O-Boxes Type: Shelf Units.
          3)O-Boxes Type: 2 Drawers.
          4)O-Boxes Type: 3 Drawer.
          5)O-Boxes Type: Cubby.
          c.O-Box Type: Double Hang O-Boxes; 24 inches (610 mm) W by 9-1/2 inches (241.3 mm) H by 14 inches (356 mm) D and are supported by uprights that are 24 inches (610 mm) apart.
          ** NOTE TO SPECIFIER ** Retain multiple options below if required for project. Delete options for organizational box types not required.
          1)O-Boxes Type: Components as scheduled and indicated on Drawings.
          2)O-Boxes Type: 2 Drawers.
          3)O-Boxes Type: 1 Drawer.
          4)O-Boxes Type: Cubby.
          d.O-Box Type: Double Hang Big O-Boxes; 30 inches (762 mm) W by 9-1/2 inches (241.3 mm) H by 16 inches (406 mm) D, and are supported by uprights that are 30 inches (762 mm)
          ** NOTE TO SPECIFIER ** Retain multiple options below if required for project. Delete options for organizational box types not required.
          1)O-Boxes Type: Components as scheduled and indicated on Drawings.
          2)O-Boxes Type: 2 Drawers.
          3)O-Boxes Type: 1 Drawer.
          4)O-Boxes Type: Cubby.
 
          E.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1.Accessory Type: As scheduled and indicated on Drawings.
          2.Accessory Type: Jewelry inserts (black).
          3.Accessory Type: Wine inserts (white).
          4.Accessory Type: Paper sorter inserts.
          5.Accessory Type: Drawer dividers.
          6.Accessory Type: Chrome wire baskets.
          7.Accessory Type: Back wall covers (O-Box Backs).
          8.Accessory Type: Valet rods.
          9.Accessory Type: Tie racks.
          10.Accessory Type: Acrylic shelf dividers.
          11.Accessory Type: Epoxy coated wire shelf dividers.
          12.Accessory Type: Doors.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3CLOSET SYSTEMS - CLASSICA
          ** NOTE TO SPECIFIER ** Classica combines the look and feel of fine furniture with the utility of a strong, custom storage solution. Beautifully crafted, Classica organizes and complements a range of storage spaces, particularly the master closet. Classica provides timeless beauty in colors that integrate with furniture throughout your home including Cherry, Maple, White and Bisque. Delete if not required.
 
          A.Products: Classica built-in wood closet systems as manufactured by Schulte Corp.; including components and accessories as required for complete installation.
 
          B.Structural Performance:
          1.45 pound, furniture grade melamine coated particleboard drawers, cabinets, and drawer and door faces. Edgebanding as scheduled, indicated on Drawings and required for complete installation. Doweled and screwed joints.
          2.Cleats Mounted to wall in Floor and Wall Mounted Cabinets, one at the top and one at the bottom.
          a.Top Cleat is mounted to wall with one hollow wall anchor in each corner and one screw into stud.
          b.Bottom cleat is mounted to wall with one hollow wall anchor in each corner for cabinet stability.
          3.Full extension drawer guides.
          4.3-way adjustable concealed hinges.
          5.Knobs, pulls and handles in chrome, nickel and black as scheduled, indicated on Drawings and required for complete installation.
          6.Accessories: Drawer locks, hooks as scheduled, indicated on Drawings and required for complete installation.
 
          C.Design:
          ** NOTE TO SPECIFIER ** Additional accessory colors and finishes available. Limited colors of factory finished components - refer to manufacturer catalog. Delete finish not required.
          1.Colors and Finishes for Components and Accessories: As scheduled and indicated on Drawings.
          2.Colors and Finishes for Components and Accessories: Cherry.
          3.Colors and Finishes for Components and Accessories: Maple.
          4.Colors and Finishes for Components and Accessories: White.
          5.Colors and Finishes for Components and Accessories: Bisque.
          6.Colors and Finishes for Components and Accessories: Chocolate Pear.
 
          D.Components:
          ** NOTE TO SPECIFIER ** Delete options for components types not required.
          1.Component Types: As scheduled and indicated on Drawings.
          2.Vertical Panels: Modular depths of 14 inches (356 mm), 19 inches (483 mm), and 24 inches (610 mm) as scheduled and as indicated on Drawings.
          a.Wall Mount: 14 inch (356 mm) depth.
          b.Floor Mount: Available in 14 inch (356 mm) depth or 19 inch (483 mm) Hutch Panel as scheduled and as indicated on Drawings. Specify Toe Kicks in Floor Mount.
          3.Fixed Shelves for Cabinet Construction: Modular depths in widths of 18 inches (457 mm), 24 inches (610 mm), 30 inches (762 mm) and 36 inches (914 mm) as scheduled and as indicated on Drawings. 19 inches (483 mm) and 24 inches (610 mm) depths in widths of 24 inches (610 mm) and 30 inches (762 mm) installed as scheduled and as indicated on Drawings.
          4.Rasant Fixed Shelves to Stabilize Cabinet: Modular depths in widths of 18 inches (457 mm), 24 inches (610 mm), 30 inches (762 mm) and 36 inches (914 mm) as scheduled and as indicated on Drawings. 19 inches (483 mm) and 24 inches (610 mm) depths in widths of 24 inches (610 mm) and 30 inches (762 mm) installed as scheduled and as indicated on Drawings.
          5.Moveable Shelves for storage within Cabinet: 13-3/4 inches (349 mm) deep in widths of 18 inches (457 mm), 24 inches (610 mm), 30 inches (762 mm), 36 inches (914 mm) and 96 inches (2438 mm) as scheduled and as indicated on Drawings. 18-3/4 inches (476 mm) and 23-3/4 inches (603 mm) depths in widths of 24 inches (610 mm), 30 inches (762 mm) and 96 inches (2438 mm) installed as scheduled and as indicated on Drawings.
          6.Wood Cleats for mounting Cabinets to wall: 5 inch (127mm) tall cleat in widths of 18 inches (457 mm), 24 inches (610 mm), 30 inches (762 mm), 36 inches (914 mm) and 96 inches (2438 mm) installed as scheduled, indicated on Drawings and required for complete installation.
          a.Double Set of Cleats installed in Floor and Wall Mounted Cabinets, one at the top and one at the bottom.
          b.Top Cleat is mounted to wall with one hollow wall anchor in each corner and one screw into stud. Bottom cleat is mounted to wall with one hollow wall anchor in each corner.
          7.Mounting Hardware: Hollow wall anchor system.
          8.Drawers and Cabinet Fronts for within Cabinet: 24 inches (610 mm) and 30 inches (762 mm) wide cabinets in heights of 5 inches (127 mm) - 14 inches (356 mm) deep only, 7-1/2 inches (191 mm) and 10 inches (254 mm) - 14 inches (356 mm) and 19 inches (483 mm) deep only as scheduled and as indicated on Drawings. Decorative door and drawer fronts as scheduled and indicated on Drawings.
          9.Doors: 24 inches (610 mm) and 30 inches (762 mm) wide in heights of 31 inches (787 mm), 35 inches (889 mm), 40 inches (1016 mm), and 49 inches (1245 mm) as scheduled and as indicated on Drawings. Panel doors and plain doors (available in white only). Field installed custom panel inserts as scheduled and indicated on Drawings.
          10.Island Cabinets: 41-1/8 inches (1045 mm) high utilizing 26 inches (660 mm) and 32 inches (813 mm) modular cabinets ganged together with drawers, doors and inserts. Tops not provided.
 
          E.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1.Accessory Type: As scheduled and indicated on Drawings.
          2.Accessory Type: Shelf and Rod Supports.
          3.Accessory Type: Jewelry Inserts.
          4.Accessory Type: Shoe Cubbies.
          5.Accessory Type: Wine Cubbies.
          6.Accessory Type: Tie Racks.
          7.Accessory Type: Next Day Rods.
          8.Accessory Type: Belt Racks.
          9.Accessory Type: Crown Molding.
          10.Accessory Type: Hampers.
          11.Accessory Type: Baskets.
          12.Accessory Type: Shoe Shelves.
          13.Accessory Type: Hook Strips.
          14.Accessory Type: Radius Corner Shelves.
          15.Accessory Type: Toe Kicks.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4VENTILATED STORAGE SYSTEMS
          ** NOTE TO SPECIFIER ** Blocking is not required for SCHULTE's Ventilated Storage Systems. Easily adjustable components are coated with beautiful white epoxy for a lifetime of non-chip, non-stick performance. Epoxy powder coating is environmentally friendly and contributes to LEED points.
 
          A.Products: Lifetime Ventilated storage systems as manufactured by Schulte Corp.; including component and accessories as required for complete installation.
          ** NOTE TO SPECIFIER ** Lifetime Ventilated support structure loading. Delete if not required for project.
 
          B.Structural Performance: Back clips spaced 11 inches (279 mm) with support braces at 3 feet 6 inches (1067 mm).
          1.Static Load: 75 lb/ft (115 kg/m) of shelf minimum.
          2.For heavy duty applications in pantry and garage applications space support brace on 2 feet (610 mm).
          3.Back Clips and Down Back Clips shall be Tri-Loc II Patented hollow wall anchoring system.
 
          C.Material: Minimum requirements.
          1.Steel Rod: Grade C 1008 cold drawn steel rod. Tensile strength of 100 ksi.
          2.Front Rods and Studs: 0.306 inch (7.8 mm) diameter.
          3.Back Rods: 0.243 inch (6.2 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete option for cross wire spacing not required for project.
          4.Cross Wire Spacing: As scheduled and indicated on Drawings.
          5.Cross Wire Spacing: 1 inch (25.4 mm) spacing. 0.120 inch (3 mm) diameter for one inch spaced standard 20 inches (508 mm) shelf. 0.105 inch (2.7 mm) diameter for one inch spaced standard mesh shelf.
          6.Cross Wire Spacing: 1/2 inch (12.7 mm) spacing. .0915 inch (2.3 mm) diameter for one-half inch spaced tight mesh shelf.
          7.Finish: Electrostatic applied oven cured epoxy at all surfaces to 3 to 5 mil (.075 to 0.127 mm) thickness.
 
          D.Design: Pure White.
          ** NOTE TO SPECIFIER ** Delete options for component types not required.
 
          E.Components:
          1.Component Types: As scheduled and indicated on Drawings.
          2.Storage/Linen Shelf: 12 inches (305 mm), 16 inches (406 mm) and 20 inches (508 mm) deep by 12 feet (3658 mm) long as scheduled and as indicated on Drawings.
          a.Shelves spaced a minimum of 13 inches (330 mm) apart.
          3.Tight Mesh Storage Shelf: 9 inches (229 mm), 12 inches (305 mm), 16 inches (406 mm) and 20 inches (508 mm) deep by 12 feet long as scheduled and as indicated on Drawings.
          4.Hanging Shelf with Hanging Rod: 12 inches (305 mm) and 16 inches (406 mm) deep by 12 feet long as scheduled and as indicated on Drawings.
          5.Hanging Shelf with Open Slide: 12 inches (305 mm) and 16 inches (406 mm) deep by 12 feet long as scheduled and as indicated on Drawings.
          6.Corner Rounder Shelf for Hanging Shelf: 12 inches (305 mm) and 16 inches (406 mm) deep by 19 inches (483 mm) wide Match shelf depth located as scheduled and as indicated on Drawings.
          7.Support Brace: Maximum 42 inches (1067 mm) and every open end.
          8.Support Pole: Option to support brace at recommended spacing for location and application all as scheduled and as indicated on Drawings.
          9.Side Wall Bracket: As scheduled, indicated on Drawings and required for complete installation. Shelf side wall interface.
          10.Back Clips: As scheduled, indicated on Drawings and required for complete installation. 11 inches (280 mm) apart and 1-1/2 inches (39 mm) from each side wall.
          11.Fasteners, clips, caps and touch-up all as scheduled, indicated on Drawings and required for complete installation.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5GARAGE AND UTILITY SYSTEMS
          ** NOTE TO SPECIFIER ** FreedomRail Garage offers strong cabinetry, shelving and a full line of thoughtfully-designed accessories for active families. Designed for garage and utility room organization, Activity Organizers combine innovative style with skillful engineering for superior strength and usability.
 
          A.Products: FreedomRail Garage by Schulte and components as required for complete installation.
          ** NOTE TO SPECIFIER ** FreedomRail support structure loading. Delete if not required for project.
 
          B.Structural Performance:
          1.Hanging Rail mounted to wall with mounting hardware every 8 inches (203 mm).
          a.For heavy duty applications mount in studs or raise to ceiling to mount in sill plate.
          2.Uprights spaced 30 inches (762 mm) apart, the shelf supports 75 pounds per lineal foot (111.6 kg/m), or 187.5 pounds (85 kg) on a 30 inch (762 mm) shelf.
          3.For extra heavy applications, uprights 24 inches (610 mm) apart support 100 pounds per lineal foot (148.8 kg/m), or 300 pounds (136 kg) on a 3 foot (914 mm) shelf.
          ** NOTE TO SPECIFIER ** FreedomRail support structure. Delete if not required for project.
 
          C.Components:
          1.Rails: Heavy-duty steel, .079 inch (2.0 mm) grade 1008, coated with a non-stick epoxy coating.
          a.Available in 32 inch (813 mm), 64 inch (1626 mm) and 80 inch (2032 mm) Lengths. Lengths as scheduled and indicated on Drawings.
          2.Mounting Hardware: Patented Strong-Loc hollow wall anchor system.
          ** NOTE TO SPECIFIER ** Long Uprights (78 inches or 90 inches ) provide the greatest storage capacity, adjustability, and future expansion options. Shorter Uprights are for more specific uses.
          3.Uprights: Slotted vertical hanging channels. Heavy-duty steel, .071 inch (1.8 mm) grade 1008, coated with a non-stick epoxy coating. Lengths as scheduled, indicated on Drawings and required for complete installation.
          a.Upright Type: As scheduled and indicated on Drawings.
          b.Upright Type: 48 inches (1219 mm) uprights support combinations of GO-Boxes and Shelving.
          c.Upright Type: 78 inches (1981 mm) uprights support any combination GO-Boxes and Shelving.
          d.Upright Type: 90 inches (2286 mm) uprights support any combination GO-Boxes and Shelving.
          4.Shelving:
          ** NOTE TO SPECIFIER ** Delete shelving not required.
          a.Ventilated Shelving with cross wires at 1/2 inch (13 mm) spacing in 12 inches (305 mm) and 16 inches (406 mm) depths and 30 inch (762 mm), 60 inch (1524 mm) and 90 inch (2286 mm) lengths as scheduled and indicated on Drawings.
          b.Work top available in 20 inch (508 mm) deep, 30 inch (762 mm) wide and .75 inch (19 mm) tall 45 pound, furniture-grade melamine shelving as scheduled and indicated on Drawings.
          5.Brackets: Heavy-duty steel, .065 inch (1.6 mm) grade 1008, coated with a non-stick epoxy coating.
          a.Ventilated or Solid Shelving brackets according to the type of shelf scheduled and indicated on Drawings. For Ventilated Shelving brackets 12 inches (305 mm) and 16 inches (406 mm) deep shelving and Heavy Duty Solid Shelving brackets for 20 inches (508 mm) deep shelving.
 
          D.Design Configuration:
          ** NOTE TO SPECIFIER ** Delete options for design not required.
          1.Design: As scheduled and indicated on Drawings.
          2.Garage Design: Tiered Profile Shelf.
          3.Garage Design: Big Work Basket.
          4.Garage Design: Deep Work Basket.
          5.Garage Design: GO-Cabinet.
          6.Garage Design: Over the Door.
          7.Garage Design: Single Hook with Lock.
          8.Garage Design: Tool Loop with Lock.
          9.Garage Design: Utility Hook with Lock.
          10.Garage Design: Work Basket.
          11.Garage Design: Big Everything Hook.
          12.Garage Design: Work Hook.
          13.Garage Design: Big Work Hook.
          14.Garage Design: GO-Box Locker.
          15.Garage Design: Spanner.
          16.Garage Design: Activity Organizers / GO-Boxes.
          17.Garage Design: GO-Box 3 Drawer Unit.
          18.Garage Design: GO-Box Cubby.
          19.Lawn and Garden Design: The Garden Rack and Basket.
          20.Lawn and Garden Design: The Shelf with Hooks.
          21.Lawn and Garden Design: The Big Tool Rack.
          22.Lawn and Garden Design: The Grip Everything Hook.
          23.Lawn and Garden Design: The Everything Hook.
          24.Lawn and Garden Design: The Big Everything Hook.
          25.Lawn and Garden Design: The Work Hook.
          26.Lawn and Garden Design: The Big Work Hook.
          27.Lawn and Garden Design: The Basket.
          28.Lawn and Garden Design: The Big Basket.
          29.Lawn and Garden Design: Locker and Shelving.
          30.Lawn and Garden Design: The Loop Hook.
          31.Sports Design: Big Mesh Sports Basket.
          32.Sports Design: The Golf Rack and Basket.
          33.Sports Design: The Racquet Rack.
          34.Sports Design: The Skate Rack and Basket.
          35.Sports Design: The Bike Rack and Basket.
          36.Sports Design: The Fish Hook.
          37.Sports Design: The Bike Hook.
          38.Sports Design: The Ski Rack.
          39.Sports Design: The Sports Rack and Basket.
          40.Sports Design: The Big Everything Hook.
          41.Sports Design: The Basket.
          42.Garage Workshop Design: The Shelf with Hooks.
          43.Garage Workshop Design: The Work Hook.
          44.Garage Workshop Design: The Everything Hook.
          45.Garage Workshop Design: The Grip Everything Hook.
          46.Garage Workshop Design: The Loop Hook.
          47.Garage Workshop Design: The Big Everything Hook.
          48.Garage Workshop Design: The Big Work Hook.
          49.Garage Workshop Design: The Basket.
          50.Garage Workshop Design: The Big Basket.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6DRAWER SYSTEMS
          SCHULTE's Stor-Drawer systems combine in dozens of space saving combinations. Precisely engineered for a lifetime of trouble-free service.
 
          A.Products: Stor-Drawer by Schulte and components as required for complete installation.
 
          B.Components:
          ** NOTE TO SPECIFIER ** Delete options for component types not required.
          1.Component Types: As scheduled and indicated on Drawings.
          2.Frame Uprights: 4-runner, 5-runner, 7-runner and 10-runner heights in standard and mini depths. Cross Bars: X-Narrow, Narrow, Medium and Wide widths. Stabilizer bar as scheduled, indicated on Drawings and required for complete installation.
          3.Finish: Electrostatic applied oven cured Ultra-Glide at all surfaces.
          4.Casters: Black locking casters. Adds 2-3/4 inches (70 mm) to height of unit.
          5.Drawers: 1-runner, 2-runner, 3-runner, 4-runner to match frame depth; as scheduled, indicated on Drawings and required for complete installation.
          6.Tops: Particle board top in Melamine white, cherry and maple
          7.Tops: Maple Butcher Block top.
          8.Shelf: 1-runner mesh shelf.
          9.Under Shelf Mounted Drawers: 21 inches (533 mm) long.
          10.Under cabinet drawer glides.
          11.Drawer Liner and Trays: Clear plastic liners and white tinted trays.
          12.Hanging File Folder: 3-runner drawer in size for either letter folders.
          13.Hanging File Folder: 3-runner drawer in size for either legal folders.
          14.Accessories: Hooks, side baskets, magazine racks and ID tags all as scheduled, indicated on Drawings and required for complete installation.
          15.Fasteners, clips, caps and touch-up all as scheduled, indicated on Drawings and required for complete installation.
 
          2.7FABRICATION
 
          A.Assemble drawer units and shelves in shop. Do not splice shelving units together unless required length is longer than available shelving lengths.
 
          PART 3EXECUTION
 
          3.1PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          B.Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
          1.Prepared spaces are sized and located in accordance with shop drawings.
          2.Framing, reinforcement and anchoring devices are correct type and are located in accordance with shop drawings.
          3.Layout scheduled components prior to installation to verify wall to wall and floor to ceiling heights, widths, plumb and flatness of surfaces.
          4.Prepare anchor locations and select anchor types using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.2INSTALLATION
 
          A.Can be installed in any substrate in accordance with manufacturer's instructions.
 
          B.Install components true to line, square with adjacent components with drawer glides and working hardware operating smoothly without binding, or gaps when closed.
 
          3.3PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION