Download SECTION 11110 COMMERCIAL LAUNDRY EQUIPMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 11110
COMMERCIAL LAUNDRY EQUIPMENT
 
 
Copyright 2010 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Miele Professional; commercial laundry equipment.
This section is based on the products of Miele Professional, which is located at:
9 Independence Way
Princeton, NJ 08540
Toll Free Tel: 800-843-7231
Tel: 609-419-9898
Fax: 609-419-4298
Email: request info (proinfo@mieleusa.com)
Web: www.miele-pro.com
[ Click Here ] for additional information.
Miele Professional, the commercial product division of Miele Inc., provides high quality and high performance cleaning equipment, including laboratory glassware washers, laundry equipment, dishwashers and medical and dental washer-disinfectors. With Miele, no product detail is overlooked. From engineering and program design, to build quality, to performance and innovation, Miele products are tried and tested rigorously and trusted by businesses all over the world. Our objective is simply to ensure we provide systems for every need that deliver exceptional results, every day.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Commercial laundry equipment of the following types:
1.
Washers, 15 lb capacity, electrically heated. (Little Giant)
2.
Dryers, 15 lb capacity, electrically heated. (Little Giant)
3.
Washers, 20-25 lb capacity, electrically heated. (Octoplus)
4.
Dryers, 20-35 lb capacity, electrically heated. (Octoplus)
5.
Stackable washer and dryer, 20 lb capacity, electrically heated. (Octoplus)
6.
Performance Plus industrial washers, 25-45 lb capacity. Steam or electrically heated options.
7.
Performance industrial washers, 30-45 lb capacity. Electrically or non-heated options.
8.
Large industrial washer, 70 lb capacity. Steam or electrically heated options.
9.
Large industrial dryers, 35-90 lb capacity. Hot water, steam or electrically heated options.
10.
Commercial high-throughput rotary ironers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 15050 - Common Work Results for HVAC.
B.
Section 16050 - Common Work Results for Electrical.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300 - Administrative Requirements.
B.
Product Data: Provide to the maximum extent possible manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.4
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Add qualification requirements of acceptable manufacturers. Delete if not required.
 
A.
Manufacturer Qualifications: Equipment shall be manufactured in a facility which is registered with ISO 9001 quality system.
 
** NOTE TO SPECIFIER ** Add qualification requirements of acceptable installer. Delete if not required.
 
B.
Installer Qualifications: Factory trained and approved for installation of equipment specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of operation and application workmanship.
1.
Install equipment designated by Architect.
2.
Do not proceed with remaining work until workmanship and operation are approved by Architect.
3.
Correct mock-up area as required to produce work acceptable to the Architect.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.7
WARRANTY
A.
Provide manufacturer's standard one year parts and labor warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Miele Professional, which is located at: 9 Independence Way; Princeton, NJ 08540; Toll Free Tel: 800-843-7231; Tel: 609-419-9898; Fax: 609-419-4298; Email: request info (proinfo@mieleusa.com); Web: www.miele-pro.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
LITTLE GIANT WASHERS (12-15 LB CAPACITY)
A.
Little Giant Washers: General.
1.
Stainless steel casing.
2.
Stainless steel inner and outer Honeycomb drum.
3.
Rugged commercial design in a space-saving washer.
4.
Stackable design.
5.
Controller with digital display with preset programs for common washing applications.
6.
Detergent compartments in front.
7.
Superior spin speeds for reduced drying times.
8.
Hygiene Program: Reaches 203 degrees F (95 degrees C), can reach the temperature then hold that temperature for a specific time to achieve sanitization.
a.
4 high temperature sanitizing programs; unit reaches the temperature then hold that temperature for a specific time.
1)
185 degrees F (85 degrees C) held for 15 minutes
2)
158 degrees F (70 degrees C) held for 10 minutes
3)
140 degrees F (60 degrees C) held for 20 minutes
4)
104 degrees F (40 degrees C) held for 30 minutes
9.
21 customizable programs. Able to change temperatures and spin speeds.
10.
Designed to be compatible with card reader or coin box for coin-op.
11.
21 selectable languages in the display.
12.
Cast iron counter weights for lower vibration during high speed extraction.
13.
Frequency drive motor for unlimited programmability of spin speeds.
14.
Bearing designed for 30,000 operating hours.
15.
Designed to be compatible with automatic detergent dispenser pump.
16.
Energy Star rated.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Little Giant Washer: PW6068 as manufactured by Miele Professional.
1.
Load Capacity: 15 lbs (6.5 kg).
2.
Control Type: Profitronic L Plus.
3.
Machine Exterior - Front and Sides: Stainless Steel.
4.
Machine Exterior - Front and Sides (Lotus White Option): Direct enameled lotus white.
5.
Machine Dimensions: 33.5 inches H by 23.7 inches W by 28.6 inches D (850 mm by 600 mm by 725 mm).
6.
Machine Depth with Loading Door Open: 43.6 inches (1106 mm).
7.
Drum Volume: 2.1 cubic feet (59 liter).
8.
Drum Dimensions: 18.7 inch diameter by 10.8 inches deep (480 mm by 274 mm).
9.
Door Opening: 11.8 inch diameter (300 mm).
10.
Drum Type: Honeycomb, 304 stainless steel.
11.
Spin Speed: 1400 RPM.
12.
G-force: 526.
13.
Net Weight: 234 lbs (106 kg).
14.
Maximum Floor Load: 2820 N (634 lbs).
15.
Heating: Electrically Heated.
16.
Power: 2 AC (2-pole) 208-240V 60Hz.
17.
Fuse Rating: 2-pole 30 A.
18.
Total Rated Load: 4.0-5.2 kW.
19.
Water Pressure: 14.5-145 psi (100-1000 kPa).
20.
Water Connection: 3/4 inch (19 mm) ght.
21.
Cold Water Line: 1 line, 1/2 inch ID (13 mm).
22.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
23.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
24.
Draining: Drain Pump.
25.
Hose connector (external diameter): 7/8 inch (22 mm) (DN22).
26.
Max. waste water temperature: 194 degrees F (90 degrees C).
27.
Max. drain height: 39.3 inches (1 m).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
LITTLE GIANT DRYERS (12-15 LB CAPACITY)
A.
Little Giant Dryers: General.
1.
Electric heated.
2.
Stainless steel casing.
3.
Un-perforated stainless steel drum
4.
Rugged commercial design in a space-saving dryer.
5.
Stackable design.
6.
Controller with digital display with preset programs for common drying applications.
7.
Residual Moisture Sensors: Turns the drying program off when desired residual moisture is obtained.
8.
Reverse tumbling.
9.
21 selectable languages in the display.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Little Giant Dryer: PT 7138 as manufactured by Miele Professional.
1.
Load Capacity: 15 lbs (6.5 kg).
2.
Machine Exterior - Front and Sides (Stainless Steel Option): Stainless steel.
3.
Machine Exterior - Front and Sides (Lotus White Option): Direct enameled lotus white.
4.
Machine Exterior - Lid: Stainless Steel.
5.
Machine Dimensions: 33.5 inches H by 23.7 inches W by 28.0 inches D (850 mm by 600 mm by 708 mm).
6.
Depth with Door Open: 46.8 inches (1188 mm).
7.
Drum Volume: 4.6 cubic feet (130 liter).
8.
Drum Dimensions: 22 inches diameter by 22 inches deep (566mm by 557 mm).
9.
Drum Type: Honeycomb, 304 stainless steel.
10.
Door Opening: 15.4 inch diameter (391 mm).
11.
Control Type: Profitronic L Plus.
12.
Net Weight: 128 lbs (58 kg).
13.
Vent Diameter: 4 inches (102 mm).
14.
Evaporation Rate: 3.4 fl oz/minute (0.1 l/minute).
15.
Heating: Electrically Heated.
16.
Power: 2 AC (2-pole) (2-pole) 208V 60Hz.
17.
Fuse Rating: 2-pole 30 A.
18.
Total Rated Load: 4.3 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Little Giant Dryer: PT 7135 C as manufactured by Miele Professional.
1.
Load Capacity: 15 lbs (6.5 kg).
2.
Machine Exterior - Front and Sides (Stainless Steel Option): Stainless steel.
3.
Machine Exterior - Front and Sides (Lotus White Option): Direct enameled lotus white.
4.
Machine Exterior - Lid: Stainless Steel.
5.
Machine Dimensions: 33.5 inches H by 23.7 inches W by 28.0 inches D (850 mm by 600 mm by 708 mm).
6.
Depth with Door Open: 46.8 inches (1188 mm).
7.
Drum Volume: 4.6 cubic feet (130 liter).
8.
Drum Dimensions: 22 inches diameter by 22 inches deep (566mm by 557 mm).
9.
Drum Type: Honeycomb, 304 stainless steel.
10.
Door Opening: 15.4 inch diameter (391 mm).
11.
Control Type: Profitronic L Plus.
12.
Net Weight: 128 lbs (58 kg).
13.
DN 10 condensate drain connection
14.
Heating: Electrically Heated.
15.
Power: 2 AC (2-pole) 230V 60Hz.
16.
Fuse Rating: 2-pole 16 A.
17.
Total Rated Load: 3.7 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
OCTOPLUS WASHERS (20-25 LB CAPACITY)
A.
Octoplus Washers: General.
1.
Octoblue powder coat, galvanized.
2.
Stainless steel inner and outer Honeycomb drum.
3.
Rugged commercial design in a space-saving washer.
4.
Intelligent water intake controls for hot and cold water, additional flow meter for precise water intake control and reduced consumption.
5.
Automatic load control for main wash and rinses. Water and energy usage optimized according to load size.
6.
Controller with digital display with preset programs for common washing applications.
7.
Detergent compartments in front.
8.
Superior spin speeds for reduced drying times.
9.
Hygiene Program: Reaches 203 degrees F (95 degrees C), can reach the temperature then hold that temperature for a specific time to achieve sanitization.
a.
4 high temperature sanitizing programs; unit reaches the temperature then hold that temperature for a specific time.
1)
185 degrees F (85 degrees C) held for 15 minutes.
2)
158 degrees F (70 degrees C) held for 10 minutes.
3)
140 degrees F (60 degrees C) held for 20 minutes.
4)
104 degrees F (40 degrees C) held for 30 minutes.
10.
72 customizable programs. Able to change temperatures and spin speeds.
11.
Designed to be compatible with card reader or coin box for coin-op.
12.
21 selectable languages in the display.
13.
Cast iron counter weights for lower vibration during high speed extraction.
14.
Frequency drive motor for unlimited programmability of spin speeds.
15.
Bearings designed for 30,000 operating hours.
16.
Designed to be compatible with automatic detergent dispenser pump.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Octoplus Washer: PW 6080 as manufactured by Miele Professional.
1.
2 Draining options: Dump Valve or Drain Pump options available (see below).
2.
Load Capacity: 20 lbs (8 kg).
3.
Control Type: Profitronic L Vario.
4.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
6.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
7.
Machine Dimensions: 40.2 inches H by 27.6 inches W by 28.7 inches D (1020 mm by 700 mm by 727 mm).
8.
Machine Depth with Loading Door Open: 46.0 inches (1167 mm).
9.
Drum Volume: 2.8 cubic feet (80 liter).
10.
Drum Dimensions: 21.6 inch diameter by 12.2 inches deep (548 mm by 312 mm).
11.
Door Opening: 14.5 inch diameter (370 mm).
12.
Drum Type: Honeycomb, 304 stainless steel.
13.
Spin Speed: 1300 RPM.
14.
G-force:520.
15.
Net Weight: 309 lbs (140 kg).
16.
Maximum Floor Load: 2600 N (585 lbs).
17.
Heating: Electrically Heated.
18.
Water Pressure: 14.5-145 psi (100-1000 kPa).
19.
Water Connection: 3/4 inch (19 mm) ght.
20.
Cold Water Line: 1 line, 1/2 inch ID (13 mm).
21.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
22.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
23.
Power, Standard: 2 AC (2-pole) 220-240V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.4-5.2 kW.
24.
Power, Convertible: 2 AC (2-pole) 208V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.0 kW.
 
** NOTE TO SPECIFIER ** Delete one of the two following drain options.
 
25.
Draining, Dump Valve: PW 6080 AV, Dump Valve. Drain Connection (external diameter): 3 inch (75 mm) (DN70). Max. waste water temperature: 194 degrees F (90 degrees C).
26.
Draining, Drain Pump: PW 6080 LP, Drain Pump. Hose connector (external diameter): 7/8 inch (22 mm) (DN22). Max. waste water temperature: 194 degrees F (90 degrees C). Max. drain height: 39.3 inches (1 m).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Octoplus Washer: PW 5105 as manufactured by Miele Professional.
1.
Load Capacity: 25 lbs (10 kg).
2.
Control Type: Profitronic L Vario.
3.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 40.2 inches H by 27.6 inches W by 32.6 inches D (1020 mm by 700 mm by 827 mm).
7.
Machine Depth with Loading Door Open: 49.9 inches (1267 mm).
8.
Drum Volume: 3.5 cubic feet (100 liter).
9.
Drum Dimensions: 21.6 inch diameter by 16 inches deep (548 mm by 406 mm).
10.
Door Opening: 14.5 inch diameter (370 mm).
11.
Drum Type: Honeycomb, 304 stainless steel.
12.
Spin Speed: 1100 RPM.
13.
G-force:370.
14.
Net Weight: 327 lbs (148 kg).
15.
Maximum Floor Load: 2750 N (619 lbs).
16.
Heating: Electrically Heated.
17.
Water Pressure: 14.5-145 psi (100-1000 kPa).
18.
Water Connection: 3/4 inch (19 mm) ght.
19.
Cold Water Line: 1 line, 1/2 inch ID (13 mm).
20.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
21.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
22.
Draining: Dump Valve
23.
Drain Connection (external diameter): 3 inch (75 mm) (DN70).
24.
Max. waste water temperature: 194 degrees F (90 degrees C).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
25.
Power, Standard: 2 AC (2-pole) 220-240V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.4-5.2 kW.
26.
Power, Convertible: 2 AC (2-pole) 208V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.0 kW.
27.
Power Options:
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
OCTOPLUS DRYERS (20-35 LB CAPACITY)
A.
Octoplus Dryers: General.
1.
Electric heated.
2.
Octoblue powder coat, galvanized.
3.
Un-perforated stainless steel drum.
4.
Rugged commercial design in a space-saving dryer.
5.
Controller with digital display with preset programs for common drying applications.
6.
Residual Moisture Sensors: Turns the drying program off when desired residual moisture is obtained.
7.
Reverse tumbling.
8.
21 selectable languages in the display.
9.
Average heat dissipation is dependent on ambient room temperature and program selected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Octoplus Dryer: PT 7186 as manufactured by Miele Professional.
1.
Load Capacity: 20 lbs (8 kg).
2.
Control Type: Profitronic L Vario.
3.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 40.2 inches H by 27.6 inches W by 30.1 inches D (1020 mm by 700 mm by 763 mm).
7.
Depth with Door Open: 49.3 inches (1250 mm).
8.
Drum Volume: 6.4 cubic feet (180 liter).
9.
Drum Dimensions: 26 inches diameter by 21 inches deep (660 mm by 530 mm).
10.
Drum Type: Honeycomb, 304 stainless steel.
11.
Door Opening: 17.3 inch diameter (440 mm).
12.
Net Weight: 170 lbs (77 kg).
13.
Vent Diameter: 4 inches (100 mm).
14.
Average heat dissipation: 1535 BTU/hr (0.45 kWh).
15.
Heating: Electrically Heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
16.
Power, Standard for 208V Version: 2 AC (2-pole) 208V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.84 kW.
17.
Power, Standard for 240V Version: 2 AC (2-pole) 240V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 5.7 kW. Cannot be converted from 208V model.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Octoplus Dryer: PT 8303 as manufactured by Miele Professional.
1.
Load Capacity: 23-35 lbs (12-15 kg).
2.
Control Type: Profitronic B Plus.
3.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 70.9 inches H by 28.0 inches W by 42.9 inches D (1800 mm by 711 mm by 1088 mm).
7.
Depth with Door Open: 67.5 inches (1713 mm).
8.
Drum Volume: 10.6 cubic feet (300 liter).
9.
Drum Dimensions: 27 inches diameter by 31 inches deep (685 mm by 780 mm).
10.
Drum Type: Galvanized.
11.
Door Opening: 20.5 inch diameter (520 mm).
12.
Net Weight: 307 lbs (139 kg).
13.
Vent Diameter: 6 inches (150 mm).
14.
Average heat dissipation: 1615 BTU/hr (0.47 kWh).
15.
Heating: Electrically Heated.
 
** NOTE TO SPECIFIER ** Delete two of the three following power options.
 
16.
Power, Standard: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 40 A. Total Rated Load: 15.4 kW.
17.
Power, Convertible: Power: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 35 A. Total Rated Load: 11.7 kW
18.
Power, Convertible: Power: 2 AC (2-pole) 208V 60Hz. Fuse Rating: 2-pole 40 A. Total Rated Load: 8.1 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
OCTOPLUS STACKED WASHER AND DRYER (20 LB CAPACITY)
A.
Octoplus Stacked Washer: PWT 6089 as manufactured by Miele Professional.
1.
Load Capacity: 20 lbs (8 kg).
2.
Control Type: Profitronic L Vario.
3.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions (stacked with PT 7189 dryer): 76.0 inches H by 27.6 inches W by 30.1 inches D (1930 mm by 700 mm by 763 mm).
7.
Machine Depth with Loading Door Open: 49.2 inches (1248 mm).
8.
Drum Volume: 2.8 cubic feet (80 liter).
9.
Drum Dimensions: 21.6 inch diameter by 12.2 inches deep (548 mm by 312 mm).
10.
Door Opening: 14.5 inch diameter (370 mm).
11.
Drum Type: Honeycomb, 304 stainless steel.
12.
Spin Speed: 1300 RPM.
13.
G-force:520.
14.
Net Weight: 298 lbs (135 kg).
15.
Maximum Floor Load: 3532 N (794 lbs).
16.
Heating: Electrically Heated.
17.
Power, Standard: 2 AC (2-pole) 220-240V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.4-5.2 kW.
18.
Power, Convertible: 2 AC (2-pole) 208V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.0 kW.
19.
Water Pressure: 14.5-145 psi (100-1000 kPa).
20.
Water Connection: 3/4 inch (19 mm) ght.
21.
Cold Water Line: 1 line, 1/2 inch ID (13 mm).
22.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
23.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
24.
Draining: Drain Pump
25.
Drain Connection (external diameter): 7/8 inch (22 mm) (DN22).
26.
Max. waste water temperature: 194 degrees F (90 degrees C).
27.
Max. drain height: 39.3 inches (1 m).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Octoplus Stacked Dryer: PT 7189 as manufactured by Miele Professional.
1.
Load Capacity: 20 lbs (8 kg).
2.
Control Type: Profitronic L Vario.
3.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions (stacked with PWT 6089 washer): 76.0 inches H by 27.6 inches W by 30.1 inches D (1930 mm by 700 mm by 763 mm).
7.
Machine Depth with Loading Door Open: 49.2 inches (1248 mm).
8.
Drum Volume: 6.4 cubic feet (180 liter).
9.
Drum Dimensions: 26 inches diameter by 21 inches deep (660 mm by 530 mm).
10.
Drum Type: Honeycomb, 304 stainless steel.
11.
Door Opening: 17.3 inch diameter (440 mm).
12.
Net Weight: 165 lbs (75 kg).
13.
Vent Diameter: 4 inches (100 mm).
14.
Average heat dissipation: 1535 BTU/hr (0.45 kWh).
15.
Heating: Electrically Heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
16.
Power, Standard for 208V Version: 2 AC (2-pole) 208V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 4.84 kW.
17.
Power, Standard for 240V Version: 2 AC (2-pole) 240V 60Hz. Fuse Rating: 2-pole 30 A. Total Rated Load: 5.7 kW. Cannot be converted from 208V model.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
PERFORMANCE PLUS INDUSTRIAL WASHERS (25-45 LB CAPACITY)
A.
Performance Plus Industrial Washers: General.
1.
Stainless steel front panels and lid.
2.
Stainless steel Honeycomb drum with right-hinged door.
3.
Powder-coated galvanized sides.
4.
Automatic load redistribution, eliminating off-balance loads.
5.
Soft mount for low machine vibration and ease of installation.
6.
Superior spin speeds for reduced drying times.
7.
Variable speed motor with soft-start for reduced wear and maintenance.
8.
Pro controller, with capability to store 199 programs.
a.
Hygiene Program: Reaches 203 degrees F (95 degrees C), can reach the temperature then hold that temperature for a specific time to achieve sanitization.
b.
Freely programmable. Can add programs via chip card reader or manually create them in the software.
9.
Cast iron counterweights for lower vibration during high speed extraction.
10.
Frequency drive motor for unlimited programmability of spin speeds, and wash agitation speeds.
11.
180 degree door swing.
12.
Diagnostic port for service to connect via laptop for greater serviceability.
13.
Application Packages available to add specialized programs.
14.
Four detergent compartments in front fascia.
15.
Automatic dispensing pumps for liquid detergents.
16.
Multi-language display featuring English, Spanish, Russian, Polish, and French.
17.
Multi-tap transformer for connections to 208-240V.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Performance Plus Industrial Washer: PW 811 as manufactured by Miele Professional.
1.
Load Capacity: 25 lbs (12 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless Steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 53.3 inches H by 31.5 inches W by 37.0 inches D (1352 mm by 799 mm by 940 mm).
7.
Machine Depth with Loading Door Open: 55.4 inches (1406 mm).
8.
Drum Volume: 3.9 cubic feet (110 liter).
9.
Drum Dimensions: 24.4 inch diameter by 15.9 inches deep (620 mm by 405 mm).
10.
Door Opening: 16.3 inch diameter (415 mm).
11.
Drum Type: Honeycomb 2.0, stainless steel.
12.
Spin Speed: 1150 RPM.
13.
G-force: 460.
14.
Net Weight: 642 lbs (291 kg).
15.
Maximum Floor Load: 4479 N (1007 lbs).
16.
Water Pressure: 14.5-145 psi (100-1000 kPa).
17.
Water Connection: 3/4 inch (19 mm) ght.
18.
Cold Water Line: 2 water lines, designed to allow Y connect of 1 line to make it 2 lines; 1/2 inch ID (13 mm) ID.
19.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
20.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
21.
Draining: Dump Valve.
22.
Drain Connection (external diameter): NPS 2 3/4" (DN70).
23.
Max. waste water temperature: 203 degrees F (95 degrees C).
24.
Heating, Electric:
a.
PW 811 EL, Electrically heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 25 A. Total Rated Load: 10.2-11.8 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 25 A. Total Rated Load: 8.8-9.4 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Performance Plus Industrial Washer: PW 814 as manufactured by Miele Professional.
1.
Load Capacity: 35 lbs (16 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless Steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 57.2 inches H by 36.4 inches W by 33.5 inches D (1452 mm by 924 mm by 850 mm).
7.
Machine Depth with Loading Door Open: 51.9 inches (1316 mm).
8.
Drum Volume: 5.0 cubic feet (140 liter).
9.
Drum Dimensions: 28.1 inch diameter by 14.7 inches deep (715 mm by 375 mm).
10.
Door Opening: 16.3 inch diameter (415 mm).
11.
Drum Type: Honeycomb 2.0, stainless steel.
12.
Spin Speed: 1075 RPM.
13.
G-force: 460.
14.
Net Weight: 825 lbs (374 kg).
15.
Maximum Floor Load: 5400 N (1214 lbs).
16.
Water Pressure: 14.5-145 psi (100-1000 kPa).
17.
Water Connection: 3/4 inch (19 mm) ght.
18.
Cold Water Line: 2 water lines, designed to allow Y connect of 1 line to make it 2 lines; 1/2 inch ID (13 mm) ID.
19.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
20.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
21.
Draining: Dump Valve.
22.
Drain Connection (external diameter): NPS 2 3/4" (DN70).
23.
Max. waste water temperature: 203 degrees F (95 degrees C).
 
** NOTE TO SPECIFIER ** Delete heating option not required.
 
24.
Heating, Steam:
a.
PW 814 D, Steam heated. Steam Connection: 1/2 inch (NPT). Steam Supply: 127.9 lb/hr. Steam Pressure: 87 to 145 psi (600 to 1000 kPa).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 2.3 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 2.3 kW.
25.
Heating, Electric:
a.
PW 814 EL, Electrically heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 50-60Hz. Fuse Rating: 3-pole 40 A. Total Rated Load: 14.8-17.1 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 40 A. Total Rated Load: 12.5-13.4 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Performance Plus Industrial Washer: PW 818 as manufactured by Miele Professional.
1.
Load Capacity: 45 lbs (20 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless Steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 57.2 inches H by 36.4 inches W by 37.4 inches D (1452 mm by 924 mm by 950 mm).
7.
Machine Depth with Loading Door Open: 55.8 inches (1415 mm).
8.
Drum Volume: 6.4 cubic feet (180 liter).
9.
Drum Dimensions: 28.1 inch diameter by 18.7 inches deep (715 mm by 475 mm).
10.
Door Opening: 16.3 inch diameter (415 mm).
11.
Drum Type: Honeycomb 2.0, stainless steel.
12.
Spin Speed: 1075 RPM.
13.
G-force: 460.
14.
Net Weight: 937 lbs (425 kg).
15.
Maximum Floor Load: 6037 N (1358 lbs).
16.
Water Pressure: 14.5-145 psi (100-1000 kPa).
17.
Water Connection: 3/4 inch (19 mm) ght.
18.
Cold Water Line: 2 water lines, designed to allow Y connect of 1 line to make it 2 lines; 1/2 inch ID (13 mm) ID.
19.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
20.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
21.
Draining: Dump Valve.
22.
Drain Connection (external diameter): NPS 2 3/4" (DN70).
23.
Max. waste water temperature: 203 degrees F (95 degrees C).
 
** NOTE TO SPECIFIER ** Delete heating option not required.
 
24.
Heating, Steam:
a.
PW 818 D, Steam heated. Steam Connection: 1/2 inch (NPT). Steam Supply: 127.9 lb/hr. Steam Pressure: 87 to 145 psi (600 to 1000 kPa).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 3 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 3 kW.
25.
Heating, Electric:
a.
PW 818 EL, Electrically heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 50-60Hz. Fuse Rating: 3-pole 50 A. Total Rated Load: 19.4-22.6 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 50 A. Total Rated Load: 16.6-17.7 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.8
PERFORMANCE INDUSTRIAL WASHERS (30-45 LB CAPACITY)
A.
Performance Plus Industrial Washers: General.
1.
Octoblue powder coat, stainless steel front panels, sides and lid.
2.
Stainless steel Honeycomb drum with right-hinged door.
3.
Automatic load redistribution, eliminating off-balance loads.
4.
Soft mount for low machine vibration and ease of installation.
5.
Superior spin speeds for reduced drying times.
6.
Variable speed motor with soft-start for reduced wear and maintenance.
7.
Pro controller, with capability to store 12 programs.
a.
Hygiene Program: Reaches 203 degrees F (95 degrees C), can reach the temperature then hold that temperature for a specific time to achieve sanitization.
8.
Cast iron counterweights for lower vibration during high speed extraction.
9.
Frequency drive motor for unlimited programmability of spin speeds, and wash agitation speeds.
10.
180 degree door swing.
11.
Diagnostic port for service to connect via laptop for greater serviceability.
12.
Application Packages available to add specialized programs.
13.
Four detergent compartments in front fascia.
14.
Automatic dispensing pumps for liquid detergents.
15.
Multi-language display featuring English, Spanish, Russian, Polish, and French.
16.
Multi-tap transformer for connections to 208-240V.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Performance Industrial Washer: PW 413 as manufactured by Miele Professional.
1.
Load Capacity: 30 lbs (14 kg).
2.
Control Type: Profitronic D.
3.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 53.3 inches H by 31.5 inches W by 39.8 inches D (1352 mm by 799 mm by 1010 mm).
7.
Machine Depth with Loading Door Open: 58.2 inches (1476 mm).
8.
Drum Volume: 4.6 cubic feet (130 liter).
9.
Drum Dimensions: 24.4 inch diameter by 18.7 inches deep (620 mm by 475 mm).
10.
Door Opening: 16.3 inch diameter (415 mm).
11.
Drum Type: Honeycomb 2.0, stainless steel.
12.
Spin Speed: 1025 RPM.
13.
G-force: 360.
14.
Net Weight: 655 lbs (297 kg).
15.
Maximum Floor Load: 4608 N (1036 lbs).
16.
Water Pressure: 14.5-145 psi (100-1000 kPa).
17.
Water Connection: 3/4 inch (19 mm) ght.
18.
Cold Water Line: 2 water lines, designed to allow Y connect of 1 line to make it 2 lines; 1/2 inch ID (13 mm) ID.
19.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
20.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
21.
Draining: Dump Valve.
22.
Drain Connection (external diameter): NPS 2 3/4" (DN70).
23.
Max. waste water temperature: 203 degrees F (95 degrees C).
 
** NOTE TO SPECIFIER ** Delete heating option not required.
 
24.
Non-heated:
a.
PW 413 N/H, non-heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 2.3 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 2 kW.
25.
Heating, Electric:
a.
PW 413 EL, Electrically heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 50-60Hz. Fuse Rating: 3-pole 25 A. Total Rated Load: 10.2-11.8 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 25 A. Total Rated Load: 8.8-9.4 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Performance Industrial Washer: PW 418 as manufactured by Miele Professional.
1.
Load Capacity: 45 lbs (20 kg).
2.
Control Type: Profitronic D.
3.
Machine Exterior - Front: Octoblue powder coat, stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 57.2 inches H by 36.4 inches W by 37.4 inches D (1452 mm by 924 mm by 950 mm).
7.
Machine Depth with Loading Door Open: 55.8 inches (1415 mm).
8.
Drum Volume: 6.4 cubic feet (180 liter).
9.
Drum Dimensions: 28.1 inch diameter by 18.7 inches deep (715 mm by 475 mm).
10.
Door Opening: 16.3 inch diameter (415 mm).
11.
Drum Type: Honeycomb 2.0, stainless steel.
12.
Spin Speed: 950 RPM.
13.
G-force: 360.
14.
Net Weight: 935 lbs (424 kg).
15.
Maximum Floor Load: 6027 N (1355 lbs).
16.
Water Pressure: 14.5-145 psi (100-1000 kPa).
17.
Water Connection: 3/4 inch (19 mm) ght.
18.
Cold Water Line: 2 water lines, designed to allow Y connect of 1 line to make it 2 lines; 1/2 inch ID (13 mm) ID.
19.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
20.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
21.
Draining: Dump Valve.
22.
Drain Connection (external diameter): NPS 2 3/4" (DN70).
23.
Max. waste water temperature: 203 degrees F (95 degrees C).
 
** NOTE TO SPECIFIER ** Delete heating option not required.
 
24.
Non-heated:
a.
PW 418 N/H, non-heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 3 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 16 A. Total Rated Load: 3 kW.
25.
Heating, Electric:
a.
PW 418 EL, Electrically heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 50-60Hz. Fuse Rating: 3-pole 40 A. Total Rated Load: 11.9-13.6 kW.
c.
Power, Convertible: 3 AC (3-pole) 200-208V 60Hz. Fuse Rating: 3-pole 40 A. Total Rated Load: 10.4-11.0 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.9
LARGE INDUSTRIAL WASHERS (70 LB CAPACITY)
A.
Large Industrial Washers: General.
1.
Stainless steel front panels and lid.
2.
Stainless steel Honeycomb drum with right-hinged door.
3.
Powder-coated galvanized sides.
4.
Automatic load redistribution, eliminating off-balance loads.
5.
Soft mount for low machine vibration and ease of installation.
6.
Superior spin speeds for reduced drying times.
7.
Variable speed motor with soft-start for reduced wear and maintenance.
8.
Pro controller, with capability to store 199 programs.
a.
Hygiene Program: Reaches 203 degrees F (95 degrees C), can reach the temperature then hold that temperature for a specific time to achieve sanitization.
b.
Freely programmable. Can add programs via chip card reader or manually create them in the software.
9.
Cast iron counterweights for lower vibration during high speed extraction.
10.
Frequency drive motor for unlimited programmability of spin speeds, and wash agitation speeds.
11.
Bearing designed for 30,000 operating hours.
12.
180 degree door swing.
13.
Diagnostic port for service to connect via laptop for greater serviceability.
14.
Application Packages available to add specialized programs.
15.
Four detergent compartments in front fascia.
16.
Automatic dispensing pumps for liquid detergents.
17.
Multi-language display featuring English, Spanish, Russian, Polish, and French.
18.
Multi-tap transformer for connections to 208-240V.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Large Industrial Washer: PW 6321 as manufactured by Miele Professional.
1.
Load Capacity: 70 lbs (32 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless Steel.
4.
Machine Exterior - Sides: Octoblue powder coat, stainless steel.
5.
Machine Exterior - Lid: Octoblue powder coat, stainless steel.
6.
Machine Dimensions: 64.6 inches H by 42.8 inches W by 50.1 inches D (1640 mm by 1085 mm by 1272 mm).
7.
Machine Depth with Loading Door Open: 68.2 inches (1732 mm).
8.
Drum Volume: 11.3 cubic feet (320 liter).
9.
Drum Dimensions: 31.5 inch diameter by 25 inches deep (800 mm by 635 mm).
10.
Door Opening: 16.9 inch diameter (430 mm).
11.
Drum Type: Honeycomb, 304 stainless steel.
12.
Spin Speed: 1100 RPM.
13.
G-force: 460.
14.
Net Weight: 1430 lbs (648 kg).
15.
Maximum Floor Load: 8975 N (2018 lbs).
16.
Water Pressure: 14.5-145 psi (100-1000 kPa).
17.
Water Connection: 3/4 inch (19 mm) ght.
18.
Cold Water Line: 2 water lines, designed to allow Y connect of 1 line to make it 2 lines; 1/2 inch ID (13 mm) ID.
19.
Hot Water Line: 1 line, 1/2 inch ID (13 mm).
20.
Hot Water Line Max. Temp: 158 degrees F (70 degrees C).
21.
Draining: Dump Valve
22.
Drain Connection (external diameter): 3 inch (75 mm) (DN70).
23.
Max. waste water temperature: 203 degrees F (95 degrees C).
 
** NOTE TO SPECIFIER ** Delete heating option not required.
 
24.
Heating, Steam:
a.
PW 6321 D, Steam heated. Steam Connection: 1/2 inch (NPT). Steam Supply: 185 lb/hr. Steam Pressure: 87 to 145 psi (600 to 1000 kPa).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 15 A. Total Rated Load: 4.3 kW.
c.
Power, Reversible: 3 AC (3-pole) 220-240V 50-60Hz. Fuse Rating: 3-pole 15 A. Total Rated Load: 4.3 kW.
25.
Heating, Electric:
a.
PW 6321 EL, Electrically heated.
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 50-60Hz. Fuse Rating: 3-pole 80 A. Total Rated Load: 25 kW.
c.
Power, Convertible: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 70 A. Total Rated Load: 20 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.10
LARGE INDUSTRIAL DRYERS (35-90 LB CAPACITY)
A.
Large Industrial Dryers: General.
1.
Electric heated.
2.
Stainless steel front panels and lid.
3.
Powder-coated galvanized sides.
4.
Un-perforated stainless steel drum.
5.
Alternating tumbling action for improved garment dispersion.
6.
Hot air recycling for improved efficiency and throughput. Recycles 60 percent of hot air.
7.
Pro controller, with drying programs to match wash programs.
8.
Multi-language display featuring English, Spanish, Russian, Polish, and French.
9.
Residual Moisture Sensors: Turns the drying program off when desired residual moisture is obtained.
10.
Reverse tumbling.
11.
Pro controller, with capability to store 199 programs.
a.
Freely programmable. Can add programs via chip card reader or manually create them in the software.
12.
Reversible door with 180 degree door swing.
13.
Automatic cool down and anti-wrinkle mode.
14.
Diagnostic port for service to connect via laptop for greater serviceability.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Large Industrial Dryer: PT 8337 as manufactured by Miele Professional.
1.
Load Capacity: 35 lbs (16 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, galvanized.
5.
Machine Exterior - Lid: Octoblue powder coat, galvanized.
6.
Machine Dimensions: 55.2 inches H by 35.7 inches W by 40.8 inches D (1400 mm by 906 mm by 1035 mm).
7.
Depth with Door Open: 65.1 inches (1652 mm).
8.
Drum Volume: 11.5 cubic feet (325 liter).
9.
Drum Dimensions: 33.4 inches diameter by 22.8 inches deep (850 mm by 581 mm).
10.
Drum Type: Honeycomb, Stainless steel.
11.
Door Opening: 20.5 inch diameter (520 mm).
12.
Net Weight: 364 lbs (165 kg).
13.
Vent Diameter: 6 inches (150 mm).
14.
Heating: Electrically heated.
15.
Average heat dissipation: 2013 BTU/hr (0.59 kWh).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
16.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 65 A. Total Rated Load: 15.4 kW.
17.
Power, Convertible: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 65 A. Total Rated Load: 17.3-20.4 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Large Industrial Dryer: PT 8407 as manufactured by Miele Professional.
1.
Load Capacity: 45 lbs (20 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, galvanized.
5.
Machine Exterior - Lid: Octoblue powder coat, galvanized.
6.
Machine Dimensions: 55.2 inches H by 35.7 inches W by 45.9 inches D (1400 mm by 906 mm by 1164 mm).
7.
Depth with Door Open: 69.6 inches (1768 mm).
8.
Drum Volume: 14.1 cubic feet (400 liter).
9.
Drum Dimensions: 33.5 inches diameter by 28.0 inches deep (850 mm by 710 mm).
10.
Drum Type: Honeycomb, Stainless steel.
11.
Door Opening: 20.5 inch diameter (520 mm).
12.
Vent Diameter: 6 inches (150 mm).
 
** NOTE TO SPECIFIER ** Delete heating options not required.
 
13.
Heating, Steam:
a.
PW 8407 D, Steam heated. Net Weight: 477 lbs (216 kg). Steam Connection: 1/2 inch (NPT). Steam Supply: 108 lb/hr. Steam Pressure: 87 to 145 psi (600 to 1000 kPa). Average heat dissipation: 2508 BTU/hr (0.73 kWh).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 10 A. Total Rated Load: 1.3 kW.
c.
Power, Convertible: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 10 A. Total Rated Load: 1.3 kW.
14.
Heating, Hot Water:
a.
PW 8407 HW, Hot water heated. Net Weight: 477 lbs (216 kg). Hot Water Connection: 1/2 inch (NPT). Hot Water Flow Rate: 35.31-52.97 cu ft/hr (1.0-1.5 m3/hr). Max. Hot Water Pressure: 145 psi (1000 kPa). Average heat dissipation: 2502 BTU/hr (0.733 kWh).
b.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 10 A. Total Rated Load: 1.3 kW.
15.
Heating, Electric:
a.
PW 8407 EL, Electrically heated. Net Weight: 421 lbs (191 kg). Average heat dissipation: 2220 BTU/hr (0.65 kWh).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 65 A. Total Rated Load: 19.7 kW.
c.
Power, Convertible: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 65 A. Total Rated Load: 21.9-24.5 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Large Industrial Dryer: PT 8507 as manufactured by Miele Professional.
1.
Load Capacity: 55 lbs (25 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, galvanized.
5.
Machine Exterior - Lid: Octoblue powder coat, galvanized.
6.
Machine Dimensions: 64.6 inches H by 47.5 inches W by 40.1 inches D (1640 mm by 1206 mm by 1018 mm).
7.
Depth with Door Open: 67.5 inches (1713 mm).
8.
Drum Volume: 17.7 cubic feet (500 liter).
9.
Drum Dimensions: 43.3 inches diameter by 20.9 inches deep (1100 mm by 529 mm).
10.
Drum Type: Honeycomb, Stainless steel.
11.
Door Opening: 20.5 inch diameter (520 mm).
12.
Vent Diameter: 6 inches (150 mm).
 
** NOTE TO SPECIFIER ** Delete heating option not required.
 
13.
Heating, Steam:
a.
PW 8507 D, Steam heated. Net Weight: 584 lbs (265 kg). Steam Connection: 1/2 inch (NPT). Steam Supply: 132 lb/hr. Steam Pressure: 87 to 145 psi (600 to 1000 kPa). Average heat dissipation: 3078 BTU/hr (0.90 kWh).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 10 A. Total Rated Load: 1.3 kW.
c.
Power, Convertible: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 10 A. Total Rated Load: 1.3 kW.
14.
Heating, Electric:
a.
PW 8507 EL, Electrically heated. Net Weight: 524 lbs (238 kg). Average heat dissipation: 2764 BTU/hr (0.81 kWh).
 
** NOTE TO SPECIFIER ** Delete one of the two following power options.
 
b.
Power, Standard as Delivered: 3 AC (3-pole) 220-240V 60Hz. Fuse Rating: 3-pole 80 A. Total Rated Load: 26.0-30.7 kW.
c.
Power, Convertible: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 80 A. Total Rated Load: 23.4 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Large Industrial Dryer: PT 8807 as manufactured by Miele Professional.
1.
Load Capacity: 90 lbs (40 kg).
2.
Control Type: Profitronic M.
3.
Machine Exterior - Front: Stainless steel.
4.
Machine Exterior - Sides: Octoblue powder coat, galvanized.
5.
Machine Exterior - Lid: Octoblue powder coat, galvanized.
6.
Machine Dimensions: 64.6 inches H by 47.5 inches W by 54.5 inches D (1640 mm by 1206 mm by 1384 mm).
7.
Depth with Door Open: 78.3 inches (1988 mm).
8.
Drum Volume: 28.3 cubic feet (800 liter).
9.
Drum Dimensions: 43.3 inches diameter by 33.2 inches deep (1100 mm by 844 mm).
10.
Drum Type: Honeycomb, Stainless steel.
11.
Door Opening: 20.5 inch diameter (520 mm).
12.
Vent Diameter: 6 inches (150 mm).
 
** NOTE TO SPECIFIER ** Delete heating options not required.
 
13.
Heating, Steam:
a.
PW 8807 D, Steam heated. Net Weight: 702 lbs (318 kg). Steam Connection: 1/2 inch (NPT). Steam Supply: 156.5 lb/hr. Steam Pressure: 87 to 145 psi (600 to 1000 kPa). Average heat dissipation: 3692 BTU/hr (1.08 kWh).
b.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 10 A. Total Rated Load: 1.9 kW.
14.
Heating, Electric:
a.
PW 8807 EL, Electrically heated. Net Weight: 629 lbs (286 kg). Average heat dissipation: 3320 BTU/hr (0.97 kWh).
b.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 90 A. Total Rated Load: 27.4 kW.
15.
Heating, Hot Water Heated:
a.
PW 8807 HW, Hot water heated. Net Weight: 702 lbs (318 kg). Hot Water Connection: 1/2 inch (NPT). Hot Water Flow Rate: 35.31-52.97 cu ft/hr (1.0-1.5 m3/hr). Max. Hot Water Pressure: 145 psi (1000 kPa). Average heat dissipation: 3774 BTU/hr (1.11 kWh).
b.
Power, Standard as Delivered: 3 AC (3-pole) 208V 60Hz. Fuse Rating: 3-pole 10 A. Total Rated Load: 1.9 kW.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.11
COMMERCIAL HIGH-THROUGHPUT ROTARY IRONERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Commercial Rotary Ironer: HM 16-80 as manufactured by Miele Professional.
1.
Roller Length: 32.5 inches (826 mm).
2.
Roller Diameter: 6.3 inches (160 mm).
3.
Machine Exterior: White.
4.
Machine Dimensions: 37.8 inches H by 38.8 inches W by 15.0 inches D (959 mm by 985 mm by 380 mm).
5.
Ironing Speed: 6.5-15 feet per min.
6.
Net Weight: 86 lb (39 kg).
7.
Electrical Connection: 2 AC (2-pole) 208-240V 60 Hz.
8.
Fuse Rating: 2-pole 20.
9.
Total Rated Load: 2.9-3.8 kW.
10.
Exhaust Air Vent: None.
11.
Features:
a.
Provide professional finishing of linens and napkins.
b.
Provide variable temperature control.
c.
Provide return feed operation.
d.
Provide with finger guard.
e.
Provide electric heating.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Commercial Rotary Ironer: PM 1210 as manufactured by Miele Professional.
1.
Roller Length: 39.3 inches (1000 mm).
2.
Roller Diameter: 8.3 inches (210 mm).
3.
Machine Exterior: Octoblue powder coat, galvanized.
4.
Machine Dimensions: 40.7 inches H by 62.0 inches W by 18.5 inches D (1032 mm by 1573 mm by 470 mm).
5.
Ironing Speed: 5-13 feet per minute.
6.
Net Weight: 269 lb (122 kg).
 
** NOTE TO SPECIFIER ** Delete connection not required.
 
7.
Power: 2 AC (2-pole) 240 / 220 / 208V 50-60 Hz.
 
** NOTE TO SPECIFIER ** Delete connection not required.
 
8.
Total Rated Load: 3.7 / 3.2 / 2.9 kW.
9.
Fuse Rating: 2-pole 20 A.
10.
Exhaust Air Vent: None.
11.
Features:
a.
Provide professional finishing of linens and napkins.
b.
Provide variable temperature control.
c.
Provide roller speed freely selectable.
d.
Provide treadle switch controls.
e.
Provide extraction fan.
f.
Provide return feed operation.
g.
Provide with finger guard.
h.
Provide electric heating.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Commercial Rotary Ironer: PM 1214 as manufactured by Miele Professional.
1.
Roller Length: 55.1 inches (1400 mm).
2.
Roller Diameter: 8.2 inches (210 mm).
3.
Machine Exterior: Octoblue powder coat, galvanized.
4.
Machine Dimensions 40.7 inches H by 77.7 inches W by 25.7 inches D (1032 mm by 1973 mm by 651 mm).
5.
Ironing Speed: 5-13 feet per minute.
6.
Net Weight: 309 lbs (140 kg).
 
** NOTE TO SPECIFIER ** Delete connection not required.
 
7.
Electrical Connection: 3 AC (3-pole) 240/ 220 / 208V 60 Hz.
8.
Total Rated Load: 7.6 / 6.5 / 5.9 kW.
9.
Fuse Rating: 3-pole 30 A.
10.
Exhaust Air Vent: 2.75 inches (70 mm).
11.
Features:
a.
Provide professional finishing of linens and napkins.
b.
Provide variable temperature control.
c.
Provide roller speed freely selectable.
d.
Provide treadle switch controls.
e.
Provide extraction fan.
f.
Provide return feed operation.
g.
Provide with finger guard.
h.
Provide electric heating.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Commercial Rotary Ironer: PM 1217 as manufactured by Miele Professional.
1.
Roller Length: 65.3 inches (1660 mm).
2.
Roller Diameter: 9.8 inches (250 mm).
3.
Machine Exterior: Octoblue powder coat, galvanized.
4.
Machine Dimensions: 43.7 inches H by 88.0 inches W by 25.7 inches D (1110 mm by 2233 mm by 651 mm).
5.
Ironing Speed: 5-15 feet per minute.
6.
Net Weight: 417 lbs (189 kg).
 
** NOTE TO SPECIFIER ** Delete connection not required.
 
7.
Power: 3 AC (3-pole) 240 / 220 / 208V 60 Hz.
 
** NOTE TO SPECIFIER ** Delete connection not required.
 
8.
Total Rated Load: 12.4 / 10.5 / 9.4 kW.
9.
Fuse Rating: 3-pole 50 A.
10.
Exhaust Air Vent: 2.75 inches (70 mm).
11.
Features:
a.
Provide professional finishing of linens and napkins.
b.
Provide variable temperature control.
c.
Provide roller speed freely selectable.
d.
Provide treadle switch controls.
e.
Provide extraction fan.
f.
Provide return feed operation.
g.
Provide with finger guard.
h.
Provide electric heating.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until rough-in provisions have been properly prepared.
B.
If rough-in preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer in printed installation instructions for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION