| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of FJS Distributors, Inc., which is located at: 1222 Port Terminal Dr. Suite 2 Duluth, MN 55802 Toll Free: 800-884-8635 Phone: 218-727-1181 Fax: 218-727-1865 Email: info@fjsdist.com Web: http://www.fjsdist.com Ventless Laundry Solutions that Save Water, Energy, Construction and Maintenance Costs FJS Distributors, Inc. is your leading factory authorized distributor of ASKO and LG Ventless Laundry Appliances. Our products are perfect solutions for those looking to install in-unit laundry for multi-family, new construction, homeowners, and historic building rehab projects. We specialize in energy efficient Ventless Laundry Solutions. Our products use super efficient condensing dryers that require no outdoor/external venting. These laundry appliances save water, energy, construction, and maintenance costs. The future of laundry is finally here. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Washing machines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clothes dryers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Combination washer dryer units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 15105 - Pipes and Tubes: Water Supply piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 15150 - Sanitary Waste and Vent Piping: Waste piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 15190 - Fuel Piping: Natural or LP gas supply lines and fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 15400 - Plumbing Fixtures and Equipment; coordination with plumbing fixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 15460 - Domestic Water Conditioning Equipment: Water softeners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 15800 - Air Distribution: Hot air exhaust outlets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 16100 - Wiring Methods: Electrical power connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Underwriters Laboratories Inc. (UL) - UL Certification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Canadian Standards Association (CSA) - CSA Certification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | NFPA 70 - National Electrical Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shop Drawings: Provide drawings depicting the plan and elevation views of each model specified, with notations for supply and waste line connections, electrical connections, handing, utility service requirements, attachments to other work and any other pertinent placement information. Coordinate with locations found on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation and maintenance methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Operation and Maintenance Data: For laundry equipment to include in operation and maintenance manuals. Include a schedule with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designation indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer's name and model number. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of factory-authorized service agencies including their addresses and telephone numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples that depict the actual product, color, and pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Certifications: UL or CSA listed, as applicable in the jurisdiction of the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of materials and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up installation as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver and store packaged materials in original containers. Prevent damage or contamination to materials by construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify field dimensions prior to fabrication to the greatest extent practical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: FJS Distributors, Inc, which is located at: 1222 Port Terminal Dr. Suite 2 ; Duluth, MN 55802; Toll Free Tel: 800-884-8635; Tel: 218-727-1181; Email: request info; Web: www.ventlesslaundrystore.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | WASHING MACHINES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Front Load Washer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model Number: W6022 by ASKO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 33-1/2 inches (851 mm) to 34-1/2 inches (876 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 23-7/16 inches (595 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth with Door Closed: 23-7/16 inches (595 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Depth with Door Open: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power Supply: 220 V, 15 amps | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Washer to include cord that plugs into ASKO T702 dryer unit.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Per Load: 9.3 gallons (35.2 liters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Discharge Rate: 5 gallon (18.9 liters) per minute. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Washer Spin Speed: 800 rpm or 1200 rpm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Capacity: 1.96 cubic feet (55.5 liters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Inner Tank: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Outer Tank: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Load Balancing System: Quattro suspension and cast-iron counterweights to minimize vibrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Configuration: Stacked | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Configuration: Side-by-side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Front Load Washer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Line: Viking Ventless Laundry by LG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model Number: WM1333H. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 33.5 inches (851 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 23.6 inches (595 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Power Supply: 120 V, 15 Amps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Capacity: 13 lb (6 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Washer Spin Speed: 1300 rpm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Configuration: Stacked. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Configuration: Side-by-side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CLOTHES DRYERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Front Load Dryer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model Number: T702C by ASKO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 33-1/2 inches (851 mm) to 34-1/2 inches (876 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 23-7/16 inches (595 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth with Door Closed: 23-7/16 inches (595 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Depth with Door Open: 46-1/16 inches (1170 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power Supply: 220 V, 15 amps with integral outlet to accept plug from washing unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Drying Function: Ventless with internal moisture condenser. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Capacity: 3.93 cubic feet (111 liters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Configuration: Stacked | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Configuration: Side-by-side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Front Load Dryer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model Number: T702 by ASKO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 33-1/2 inches (851 mm) to 34-1/2 inches (876 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 23-7/16 inches (595 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth with Door Closed: 23-7/16 inches (595 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Depth with Door Open: 46-1/16 inches (1170 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Power Supply: 220 V, 15 Amps with integral outlet to accept plug from washing unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Capacity: 3.93 cubic feet (111 Liters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drying Function: Conventional vented system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drum material: 18:9 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Configuration: Stacked | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Configuration: Side-by-side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Front Load Dryer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Line: Viking Ventless Laundry by LG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model Number: DLEC733. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 33.5 inches (851 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 23.5 inches (597 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: 25.5 inches (648 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Drying Function: Ventless with internal moisture condenser. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Capacity: 4.10 cubic feet | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Power Supply: 220 V, 15 Amps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Configuration: Stacked. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Configuration: Side-by-side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | COMBINATION WASHER DRYER UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | All-In-One Front Load Washer Dryer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model Number: WM3431HW by LG Electronics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 33-1/4 inches (845 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 23-5/8 inches (600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: 25-1/4 inches (641 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Power Supply: 120 V, 60 Hz, 10 Amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Capacity: 2.44 cubic feet (69 Liters); 8 lb 13 oz (4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Washer Spin Speed: 1400 rpm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Permissible Water Pressure: 4.5 ~ 145 PSI (30 ~ 1000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | All-In-One Front Load Washer Dryer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model Number: WM3431HS by LG Electronics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Titanium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 33-1/4 inches (845 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 23-5/8 inches (600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: 25-1/4 inches (641 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Power Supply: 120 V, 60 Hz, 10 Amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Capacity: 2.44 cubic feet (69 Liters); 8 lb 13 oz (4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Washer Spin Speed: 1400 rpm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Permissible Water Pressure: 4.5 ~ 145 PSI (30 ~ 1000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | All-In-One Front Load Washer Dryer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model Number: WM3988HWA by LG Electronics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 38-11/16 inches (983 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 27 inches (686 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: 29.75 inches (756 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Power Supply: 120 V, 60 Hz, 10 Amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dry Linen Capacity: 4.2 cubic feet (119 Liters); 10.1 (4 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Washer Spin Speed: 1320 rpm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installation: Comply with manufacturer's written installation instructions. Test and adjust for proper operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install units square, plumb and true to adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate work with trades performing adjoining work | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Use only qualified installers for installation, trim and adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Clean and retouch all abraded paint work with matching finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install equipment only after construction is completed and final building cleaning accomplished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||