MasterFormat: 95
Download this Audio-Visual Mounting Equipment Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Chief  Audio-Visual Mounting Equipment
 
         
SECTION 11130
 
         
 
         
AUDIO-VISUAL MOUNTING EQUIPMENT
 
         
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Chief; Audio-Visual Mounting Equipment.
.
This section is based on the products of Chief, which is located at:
8401 Eagle Creek Pkwy.
Savage, MN 55419
          US Toll Free Tel: (800) 582-6480.
International Toll Free Te1: (877)345-4329.
          Tel: (952) 894-6280.
Fax: (877)894-6918.
E-mail: chief@chiefmfg.com.
Web: www.chiefmfg.com.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Projector Mounts.
 
          B.Flat Panel Mounts.
 
          C.Monitor Mounts.
 
          D.Automated Mounts.
 
          E.Mount Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05400 - Cold Formed Metal Framing.
 
          B.Section 09500 - Ceilings.
 
          C.Section 06100 - Rough Carpentry.
 
          D.Section 09110 - Non-Load-Bearing Wall Framing.
 
          E.Section 09200 - Plaster and Gypsum Board.
 
          F.Section 16100 - Wiring Methods.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Provide Plan, section, elevation and perspective drawings as necessary to depict actual dimensions and appropriate attachment procedures. Coordinate locations with those found on the Construction Drawings.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Chief , which is located at: 8401 Eagle Creek Pkwy. ; Savage, MN 55419 ; Toll Free Tel: 800-582-6480 USA; 877-345-4329; Tel: 952-894-6280; Email: request info; Web: www.chiefmfg.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2PROJECTOR MOUNTS
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          A.Ceiling Mounts:
          1.RSMAU - Universal Mini Elite Projector Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 25 lbs (11.3 kg).
          2.LCDA Series Non-Inverted LCD/DLP Projector Ceiling Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 90 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          3.RPA Series - Custom Projector Mount:
          a.Roll: +/- 4 degrees.
          b.Pitch: +/- 25 degrees.
          c.Yaw: 360 degrees/12 degrees on flush mount.
          d.Weight Capacity: 50 lbs (22.7 kg).
          4.RPMA Series - RPA Elite Custom Projector Mount with Keyed Locking:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          5.RPMB Series - RPA Elite Custom Projector Mount with Keyed Locking:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          6.RPMC Series - RPA Elite Custom Projector Mount with Keyed Locking:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          7.UPC Series - Non-Inverted LCD/DLP Projector Ceiling Mount:
          a.Roll: +/- 4 degrees.
          b.Pitch: +/- 25 degrees.
          c.Yaw: 360 degrees.
          8.VCM Series - Heavy Duty LCD/CRT Projector Ceiling Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees
          d.Weight Capacity: 250 lbs (113.4 kg).
          9.RSA Series - Mini RPA Projector Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 25 lbs (11.3 kg).
          10.RSMA Series - Mini Elite Projector Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 15 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 25 lbs (11.3 kg).
          11.RSMB Series - Mini RPA Elite Projector Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 15 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 25 lbs (11.3 kg).
          12.RSMC Series - Mini RPA Elite Projector Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 15 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 25 lbs (11.3 kg).
          13.RSMD Series - Mini RPA Elite Projector Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 15 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 25 lbs (11.3 kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          B.Security Mounts:
          1.RPAA1 Series - RPA Security Mount:
          a.Roll: +/- 4 degrees.
          b.Pitch: +/- 25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          2.RPMA1 Series - RPA Elite Projector Security Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          3.RPMB1 Series - RPA Elite Projector Security Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          4.RPMC1 Series - RPA Elite Projector Security Mount:
          a.Roll: +/- 3 degrees.
          b.Pitch: +/- 20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 50 lbs (22.7 kg).
          5.PG1A - Large Projector Guard Security Cage, Black.
          6.PG2A - Small Projector Guard Security Cage, Black.
          7.PL1A - Large RPA Series Projector Lock.
          8.PL2A - Small RPA Series Projector Lock.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          C.Automated Mounts:
          1.SL236FD - SMART-LIFT Automated Projector Mount (for Fixed Ceiling Installations):
          a.Downward Travel: 36 inches (914 mm)
          b.Minimum Clearance Above Ceiling: 11 inches (279 mm)
          c.Voltage: 120/230V
          d.Low Voltage: 5-30V AC/DC for triggering commands
          e.Current Draw: 0.75 Amps Continuous.
          f.Lift Capacity: 35 lbs (15.9 kg)
          g.Roll/Pitch/Yaw Adjustments: +/-2 degrees, +/- 15 degrees, +/-10 degrees
          2.SL151 - SMART-LIFT Automated Projector Mount:
          a.Extension: 8.5 inches (216 mm).
          b.Roll: +/- 2 degrees.
          c.Pitch: +/- 20 degrees.
          d.Yaw: 5 degrees.
          e.Weight Capacity: 35 lbs (15.9 kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          D.Short Throw Mounts:
          1.WM110S - Short Throw Projector Single Stud Wall Arm:
          a.Extension: 0 to 18 inches (0 - 457 mm).
          b.Pitch: +/-3 degrees.
          c.Weight Capacity: 50 lbs (22.7 kg).
          2.WM130S - Short Throw Projector Single Stud Wall Arm:
          a.Extension: 30 to 54 inches (762 - 1372mm).
          b.Pitch: +/-3 degrees.
          c.Weight Capacity: 25 lbs (11.3 kg).
          3.WM120S - Short Throw Projector Single Stud Wall Arm:
          a.Extension: 18 to 30 inches (457 - 762mm).
          b.Pitch: +/-3 degrees.
          c.Weight Capacity: 25 lbs (11.3 kg).
          4.WM210S - Short Throw Projector Dual Stud Wall Arm:
          a.Extension: 0 to 18 inches (0 - 457 mm).
          b.Pitch: +/-3 degrees.
          c.Lateral Shift: 10 inches (254 mm).
          d.Weight Capacity: 50 lbs (22.7 kg).
          5.WM220S - Short Throw Projector Dual Stud Wall Arm:
          a.Extension: 18 to 30 inches (457 - 762mm).
          b.Pitch: +/-3 degrees.
          c.Lateral Shift: 10 inches (254 mm).
          d.Weight Capacity: 25 lbs (11.3 kg).
          6.WM230S - Short Throw Projector Dual Stud Wall Arm:
          a.Extension: 30 to 54 inches (762 - 1372mm).
          b.Pitch: +/-3 degrees.
          c.Lateral Shift: 10 inches (254 mm).
          d.Weight Capacity: 25 lbs (11.3 kg).
          7.WM110AUS - Short Throw Projector Single Stud Wall Mount Kit:
          a.Extension: 0 to 18 inches (0 - 457 mm).
          b.Pitch: +/-3 degrees.
          c.Weight Capacity: 50 lbs (22.7 kg).
          8.WM120AUS - Short Throw Projector Single Stud Wall Mount Kit:
          a.Extension: 18 to 30 inches (457 - 762mm).
          b.Pitch: +/-3 degrees.
          c.Weight Capacity: 25 lbs (11.3 kg).
          9.WM130AUS - Short Throw Projector Single Stud Wall Mount Kit:
          a.Extension: 30 to 54 inches (762 - 1372mm).
          b.Pitch: +/-3 degrees.
          c.Weight Capacity: 25 lbs (11.3 kg).
          10.WM210AUS - Short Throw Projector Dual Stud Wall Mount Kit:
          a.Extension: 0 to 18 inches (0 - 457 mm).
          b.Pitch: +/-3 degrees.
          c.Lateral Shift: 10 inches (254 mm).
          d.Weight Capacity: 50 lbs (22.7 kg).
          11.WM220AUS - Short Throw Projector Dual Stud Wall Mount Kit:
          a.Extension: 18 to 30 inches (457 - 762mm).
          b.Pitch: +/-3 degrees.
          c.Lateral Shift: 10 inches (254 mm).
          d.Weight Capacity: 25 lbs (11.3 kg).
          12.WM230AUS - Short Throw Projector Dual Stud Wall Mount Kit:
          a.Extension: 30 to 54 inches (762 - 1372mm).
          b.Pitch: +/-3 degrees.
          c.Lateral Shift: 10 inches (254 mm).
          d.Weight Capacity: 25 lbs (11.3 kg).
 
          2.3FLAT PANEL MOUNTS
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          A.Full Swing Wall Mounts:
          1.FWD Series - Flat Panel Dual Swing Arm Wall Mount (10 inch-32 inch Displays):
          a.Maximum Extension: 15.94 inches (405 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot: 180 degrees.
          d.Weight Capacity: 40 lbs (18.14kg).
          2.FWP Series - Flat Panel Pivot/Tilt Wall Mount (10-32 inch Displays):
          a.Tilt: +/-15 degrees.
          b.Pivot: 180 degrees.
          c.Weight Capacity: 40 lbs (18.14kg).
          3.FWS Series - Flat Panel Single Swing Arm Wall Mount (10-32 inch Displays):
          a.Maximum Extension: 9.44 inches (240 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot: 180 degrees.
          d.Weight Capacity: 40 lbs (18.14kg).
          4.JWD Series - Flat Panel Dual Swing Arm Wall Mount (26-45 inch Displays):
          a.Maximum Extension: 20.38 inches (518 mm).
          b.Swivel: 180 degrees.
          c.Tilt: +/-15 degrees.
          d.Weight Capacity: 75 lbs (34kg).
          5.JWP Series - Flat Panel Pivot/Tilt Wall Mount (26-45 inch Displays):
          a.Tilt: +/-15 degrees.
          b.Pivot: Varies.
          c.Weight Capacity: 75 lbs (34kg).
          6.JWS Series - Flat Panel Single Swing Arm Wall Mount (26-45 inch Displays):
          a.Maximum Extension: 11.88 inches (301 mm).
          b.Pivot: 180 degrees.
          c.Weight Capacity: 75 lbs (34kg).
          7.MPW Series - Swing Arm Wall Mount (26-50 inch Displays):
          a.Maximum Extension: 8.75 inches (56.7 mm).
          b.Swivel: 45 degrees.
          c.Weight Capacity: 125 lbs (34kg).
          8.MWH Series - Flat Panel Swing Arm Wall Mount (up to 42 inch Displays):
          a.Maximum Extension: 24.88 inches (632 mm).
          b.Tilt: +5 degrees / -15 degrees.
          c.Roll: +/-2.5 degrees.
          d.Weight Capacity: 100 lbs (45.4kg).
          9.MWR Series - Flat Panel Swing Arm Wall Mount (30-50 inch Displays):
          a.Maximum Extension: 24.88 inches (632 mm).
          b.Tilt: +5 degrees / -15 degrees.
          c.Roll: +/-2.5 degrees.
          d.Weight Capacity: 125 lbs (34kg).
          10.PDR Series - Flat Panel Dual Swing Arm Wall Mount (42-71 inch Displays):
          a.Maximum Extension: 37 inches (940 mm).
          b.Tilt: +5 degrees / -17 degrees.
          c.Roll: +/-2.5 degrees.
          d.Swivel: 90 degrees.
          e.Weight Capacity: 200 lbs (90.7kg).
          11.PNR Series - Flat Panel Dual Swing Arm Wall Mount (42-71 inch Displays):
          a.Maximum Extension: 25 inches (635 mm).
          b.Tilt: +5 degrees / -17 degrees.
          c.Roll: +/-2.5 degrees.
          d.Swivel: 90 degrees.
          e.Weight Capacity: 200 lbs (90.7kg).
          12.PWR Series - Flat Panel Swing Arm Wall Mount (37-55 inch Displays):
          a.Maximum Extension: 24.88 inches (632 mm).
          b.Tilt: +5 degrees / -15 degrees.
          c.Roll: +/-2.5 degrees.
          d.Weight Capacity: 125 lbs (34kg).
          13.FWDSK Series - Small Flat Panel Steel Stud Wall Mount Kit (10 inch-32 inch Displays):
          a.Maximum Extension: 15.85 inches (403 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot: 180 degrees.
          d.Weight Capacity: 40 lbs (18.14kg).
          14.JWDSK Series - Medium Flat Panel Steel Stud Wall Mount Kit (26-45 inch Displays):
          a.Maximum Extension: 20.38 inches (517 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot: 180 degrees.
          d.Weight Capacity: 75 lbs (34kg).
          15.PWRSK Series - Flat Panel Steel Stud Swing Arm Wall Mount (42-65 inch Displays):
          a.Tilt: +5 degrees / -15 degrees.
          b.Roll: +/-3 degrees.
          c.Weight Capacity: 100 lbs (45.4kg).
          16.MWRSK Series - Flat Panel Steel Stud Swing Arm Wall Mount (30-50 inch Displays):
          a.Maximum Extension: 24.88 inches (632 mm).
          b.Weight Capacity: 100 lbs (45.4kg).
          17.JWDIW Series - In-Wall Swing Arm Mount (26-40 inch Displays):
          a.Maximum Extension: 21.2 inches (538 mm).
          b.Tilt: +/- 15 degrees.
          c.Roll: +/-5 degrees.
          d.Swivel: 90 degrees.
          e.Weight Capacity: 75 lbs (34kg).
          18.FWDIW Series - In-Wall Swing Arm Mount (20-26 inch Displays):
          a.Maximum Extension: 17.2 inches (437 mm).
          b.Tilt: +/- 15 degrees.
          c.Roll: 360 degrees.
          d.Swivel: 90 degrees.
          e.Weight Capacity: 40 lbs (18.14kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          B.In-Wall Mounts:
          1.PNRIW Series - Flat Panel In-Wall Swing Arm Mount (42-71 inch Displays):
          a.Roll: +/- 2 degrees.
          b.Tilt: +5 / -15 degrees.
          c.Swivel: 76.5 degrees.
          d.Extension: 0.62 inches to 26.4 inches (16 - 569 mm).
          e.Weight Capacity: 200 lbs (90.7kg).
          2.MWRIW Series - Flat Panel In-Wall Swing Arm Mount (30-50 inch Displays):
          a.Roll: +/- 2 degrees.
          b.Tilt: +5 / -15 degrees.
          c.Swivel: 60 degrees.
          d.Extension: 0.5 inches to 22 inches (13 - 559 mm).
          e.Weight Capacity: 125 lbs (56.7kg).
          3.PIWRF Series - Flat Panel In-Wall Swing Arm Mount (42-71 inch Displays):
          a.Roll: +/- 2 degrees.
          b.Tilt: +2 / -15 degrees.
          c.Swivel: 40 degrees.
          d.Extension: 15 inches (381 mm).
          e.Weight Capacity: 200 lbs (90.7kg).
          4.MIWRF Series - No-Profile In-Wall Swing Arm Mount (30 inch-50 inch Displays):
          a.Roll: +/- 2 degrees.
          b.Tilt: +2 / -15 degrees.
          c.Swivel: 37 degrees.
          d.Extension: 9.9 inches (251 mm).
          e.Weight Capacity: 125 lbs (56.7kg).
          5.PAC501B - In-Wall Swing Arm Accessory (30-71 inch Displays):
          a.Weight Capacity: 200 lbs (90.7kg).
          6.MAC501B - Medium Flat Panel In-Wall Swing Arm Accessory (26-40 inch Displays):
          a.Weight Capacity: 75 lbs (34kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          C.Fixed Wall Mounts:
          1.FSR Series - Flat Panel Fixed Wall Mount (10-32 inch Displays):
          a.Depth from Wall: 0.75 inches (19 mm).
          b.Weight Capacity: 45 lbs (20.4kg) stud mount / 30 lbs (13.6kg) drywall mount.
          2.PSMH2682 - Heavy-Duty Custom Fixed Wall Mount (for NEC 82 inch TV):
          a.Depth from Wall: 4 inches (102 mm).
          3.MSM Series - FUSION Micro-Adjustable Fixed Wall Mount (26-47 inch Displays):
          a.Depth from Wall: 1.96 inches (50 mm).
          b.Weight Capacity: 75 lbs (34kg) single stud / 125 lbs (57kg) dual stud.
          4.LSM Series - FUSION Flat Panel Micro-Adjustable Fixed Wall Mount (37-63 inch Displays):
          a.Depth from Wall: 1.96 inches (50 mm).
          b.Weight Capacity: 200 lbs (90.7kg).
          5.XSM Series - FUSION Micro-Adjustable Fixed Wall Mount (55-75 inch Displays):
          a.Depth from Wall: 1.96 inches (50 mm).
          b.Weight Capacity: 250 lbs (113kg).
          6.MSA Series - FUSION Fixed Wall Mount (26-47 inch Displays):
          a.Depth from Wall: 1.96 inches (50 mm).
          b.Weight Capacity: 75 lbs (34kg) single stud / 125 lbs (57kg) dual stud.
          7.LSA Series - FUSION Flat Panel Fixed Wall Mount (37-63 inch Displays):
          a.Depth from Wall: 1.96 inches (50 mm).
          b.Weight Capacity: 200 lbs (90.7kg).
          8.MSR Series - Flat Panel Fixed Wall Mount (26-50 inch Displays):
          a.Depth from Wall: 1.25 inches (32 mm).
          b.Weight Capacity: 125 lbs (56.7kg).
          9.RMF1 Series - Flat Panel Universal Fixed Wall Mount (Up to 40 inch):
          a.Weight Capacity: 100 lbs (45.4kg).
          10.PST Series - Flat Panel Fixed Wall Mount (37-65 inch Displays):
          a.Depth from Wall: 1.21 inches (31 mm).
          b.Weight Capacity: 175 lbs (90.7kg).
          11.PSM Series - Flat Panel Custom Fixed Wall Mount (Up to 65 inch).
          a.Depth from Wall: Approximately 1 inch (25.4 mm).
          b.Weight Capacity: 200 lbs (79.38kg).
          12.RLF1 Series - Flat Panel Universal Fixed Wall Mount (30-60 inch Displays):
          a.Weight Capacity: 175 lbs (90.7kg).
          13.FSM Series - FSM Fixed Wall Mount with Q2 Mounting System:
          a.Depth from Wall: 0.63 inches (16 mm).
          b.Weight Capacity: 45 lbs (20.4kg) stud mount / 30 lbs (13.6kg) drywall mount.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          D.Tilting Wall Mounts:
          1.FTR Series - Flat Panel Tilt Wall Mount (10-32 inch Displays).
          a.Depth from Wall: 1.96 inches (50 mm).
          b.Tilt: +5 / -15 degrees.
          c.Weight Capacity: 45 lbs (20.4kg) stud mount / 30 lbs (13.6kg) drywall mount.
          2.MTM Series - FUSION Micro-Adjustable Tilt Wall Mount (26-47 inch Displays).
          a.Tilt: 0 - 12 degrees.
          b.Weight Capacity: 75 lbs (34kg) single stud / 125 lbs (57kg) dual stud.
          3.LTM Series - FUSION Flat Panel Micro-Adjustable Tilt Wall Mount (37-63 inch Displays).
          a.Depth from Wall: 1.99 inches (51 mm).
          b.Tilt: 0 - 12 degrees.
          c.Weight Capacity: 200 lbs (79.38kg).
          4.LTAP Series - FUSION Flat Panel Portrait Tilt Wall Mount (37-63 inch Displays).
          a.Depth from Wall: 2.56 inches (63 mm).
          b.Tilt: 0 - 10.5 degrees.
          c.Weight Capacity: 200 lbs (79.38kg).
          5.XTM Series - FUSION Micro-Adjustable Tilt Wall Mount (55-75 inch Displays).
          a.Tilt: 0 - 12 degrees.
          b.Weight Capacity: 250 lbs (113kg).
          6.MTA Series - FUSION Tilt Wall Mount (26-47 inch Displays).
          a.Tilt: 0 - 12 degrees.
          b.Weight Capacity: 75 lbs (34kg) single stud / 125 lbs (57kg) dual stud.
          7.LTA Series - FUSION Flat Panel Tilt Wall Mount (37-63 inch Displays).
          a.Tilt: 0 - 12 degrees.
          b.Weight Capacity: 200 lbs (79.38kg).
          8.MTR Series - Flat Panel Tilt Wall Mount (30-50 inch Displays).
          a.Depth from Wall: 1.5 inches (38 mm).
          b.Tilt: 0 - 15 degrees.
          c.Weight Capacity: 125 lbs (56.7kg).
          9.RMT1 Series - Flat Panel Universal Tilt Wall Mount (Up to 40 inch).
          a.Tilt: +/- 15 degrees.
          b.Weight Capacity: 100 lbs (45kg).
          10.MWC Series - Flat Panel Tilt Wall Mount with CPU Storage (26-40 inch Displays).
          a.Tilt: 15 degrees.
          b.Weight Capacity: 100 lbs (45kg).
          11.PLP Series - Flat Panel Tilt Wall Mount (37-65 inch Displays).
          a.Depth from Wall: 1.83 inches (46 mm).
          b.Tilt: 0 - 15 degrees.
          c.Weight Capacity: 200 lbs (79.38kg).
          12.PRO Series - Flat Panel Lockable Tilt Wall Mount (37-65 inch Displays).
          a.Depth from Wall: 1.54 inches (39 mm).
          b.Tilt: 0 - 15 degrees.
          c.Weight Capacity: 200 lbs (79.38kg).
          13.PRO16 Series - Flat Panel Portrait Lockable Tilt Wall Mount (37-65 inch Displays).
          a.Depth from Wall: 1.83 inches (46 mm).
          b.Tilt: 0 - 15 degrees.
          c.Weight Capacity: 200 lbs (79.38kg).
          14.PWC Series - Flat Panel Tilt Wall Mount w/CPU Storage (Up to 63 inch Displays).
          a.Tilt: 15 degrees.
          b.Weight Capacity: 200 lbs (79.38kg).
          15.RLT1 Series - Flat Panel Universal Tilt Wall Mount (30-60 inch Displays).
          a.Tilt: +/- 15 degrees.
          b.Weight Capacity: 175 lbs (80.5kg).
          16.FPM Series - FPM Tilt Wall Mount with Q2 Mounting System.
          a.Depth from Wall: 1.5 inches (38 mm).
          b.Tilt: +5 / -18 degrees.
          c.Weight Capacity: 45 lbs (20.4kg) stud mount / 30 lbs (13.6kg) drywall mount.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          E.Ceiling Mounts:
          1.FHP Series - Flat Panel Ceiling Mount Kit (10-26 inch Displays).
          a.Extension: 24 to 46 inches (610-1168 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot: 360 degrees.
          d.Weight Capacity: 40 lbs (18.14kg).
          2.FHS Series - Flat Panel Single Ceiling Mount (13-23 inch Displays).
          a.Roll: 90 degrees.
          b.Tilt: +/-15 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 40 lbs (18.14kg).
          3.JHS Series - Flat Panel Single Ceiling Mount (26-45 inch Displays).
          a.Roll: +/- 2 degrees.
          b.Tilt: +/-15 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 75 lbs (34kg).
          4.MCD Series - Flat Panel Dual Ceiling Mount (30-55 inch Displays).
          a.Roll: +/- 2 degrees.
          b.Tilt: +5 / -20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 125 lbs (56.7kg).
          5.MCS Series - Flat Panel Single Ceiling Mount (30-55 inch Displays).
          a.Roll: +/- 5 degrees.
          b.Tilt: +5 / -20 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 125 lbs (56.7kg).
          6.PCM Series - Flat Panel Ceiling Mount with Angled Column (42-71 inch Displays).
          a.Roll: +/- 3 degrees.
          b.Tilt: +5 / -25 degrees.
          c.Weight Capacity: 200 lbs (90.7kg).
          7.PCS Series - Flat Panel Ceiling Mount (42-71 inch Displays).
          a.Roll: +/- 2 degrees.
          b.Tilt: +5 / -25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 200 lbs (90.7kg).
          8.FHP18110 Series - Flat Panel Ceiling Mount Kit (10-26 inch Displays).
          a.Extension: 12 to 18 inches (305 - 457 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot: 360 degrees.
          d.Weight Capacity: 40 lbs (18.14kg).
          9.PDC Series - Flat Panel Dual Ceiling Mount (Up to 63 inch+).
          a.Roll: +/- 3 degrees.
          b.Tilt: +5 / -25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 350 lbs (158.75kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          F.Carts and Stands:
          1.PFC Series - Flat Panel Mobile Cart (42-71 inch Displays).
          a.Height Adjustment: 4 feet to 6 feet (1219 - 1829mm).
          b.Tilt: +/-15 degrees.
          c.Weight Capacity: 200 lbs (90.7kg).
          2.PF1 Series - Flat Panel Floor Stand (42-71 inch Displays).
          a.Height Adjustment: 4 feet to 7 feet (1219 - 2134mm).
          b.Tilt: +/-15 degrees.
          c.Weight Capacity: 200 lbs (90.7kg).
          3.MFC Series - Flat Panel Mobile Cart (30-55 inch Displays).
          a.Height Adjustment: 4 feet to 6 feet (1219 - 1829mm).
          b.Tilt: +/-15 degrees.
          c.Weight Capacity: 200 lbs (90.7kg).
          4.MF1 Series - Flat Panel Floor Stand (30-55 inch Displays).
          a.Height Adjustment: 4 feet to 7 feet (1219 - 2134mm).
          b.Tilt: +/-15 degrees.
          c.Weight Capacity: 200 lbs (90.7kg).
          5.PF2 Series - Flat Panel Dual Display Floor Stand (42-71 inch Displays).
          a.Height Adjustment: 4 feet to 7 feet (1219 - 2134mm).
          b.Tilt: +/-15 degrees.
          c.Weight Capacity: 400 lbs (181.4kg).
          6.MF2 Series - Flat Panel Dual Display Floor Stand (30-55 inch Displays).
          a.Height Adjustment: 4 feet to 7 feet (1219 - 2134mm).
          b.Tilt: +/-15 degrees.
          c.Weight Capacity: 250 lbs (113.4kg).
          7.PFM Series - Flat Panel 3 to 4 foot Confidence Monitor Cart (42-71 inch Displays).
          a.Height Adjustment: 3 feet to 4 feet (914 - 1219mm).
          b.Tilt: +45 / -15 degrees.
          c.Weight Capacity: 200 lbs (90.7kg).
          8.PFQ Series - Flat Panel 2 to 2.5 foot Confidence Monitor Cart (up to 65 inch).
          a.Height Adjustment: 2 feet to 2.5 feet (610 - 762mm).
          b.Tilt: +45 / -15 degrees.
          c.Weight Capacity: 200 lbs (90.7kg).
          9.MFM Series - Flat Panel Confidence Monitor Cart (30-55 inch Displays).
          a.Height Adjustment: 3 feet to 4 feet (914 - 1219mm).
          b.Tilt: +45 / -15 degrees.
          c.Weight Capacity: 125 lbs (56.7kg).
          10.MFQ Series - Flat Panel Confidence Monitor Cart (30-55 inch Displays).
          a.Height Adjustment: 2 feet to 2.5 feet (610 - 762mm).
          b.Tilt: +45 / -15 degrees.
          c.Weight Capacity: 125 lbs (56.7kg).
          11.PPC Series - Flat Panel Presenters Cart (42-61 inch Displays).
          a.Screen Height Adjustment: 45 inches to 59 inches (1143 - 1499mm) in 2 inch (51mm) increments.
          b.Weight Capacity: 200 lbs (90.7kg).
          12.PPD Series - Dual Display Video Conferencing Cart.
          a.Screen Height Adjustment: 6 inches (152mm) with center of display at approximately 55 inches (1397mm).
          b.Weight Capacity: 200 lbs (90.7kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          G.Table Stands:
          1.MSS Series - Flat Panel Swivel Table Stand (30-50 inch Displays).
          a.Height Adjustment: 19.25 inches to 24.5 inches (467 - 622mm).
          b.Swivel: 45 degrees.
          c.Weight Capacity: 100 lbs (45.5kg).
          2.PSS Series - Flat Panel Swivel Table Stand (32- 50 inch Displays).
          a.Swivel: 45 degrees.
          b.Weight Capacity: 150 lbs (68kg).
          3.PTS Series - Flat Panel Table Stand (32-50 inch Displays).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          H.Truss and Pole Mounts:
          1.FDP Series - Dual Display Pole Mount (10-26 inch Displays).
          a.Depth from Pole: 1.88 inches (48 mm).
          b.Tilt: + 10 / -25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 45 lbs (20.5kg).
          2.KPD110 Series - Flat Panel Dual Arm Pole Mount.
          a.Depth from Pole: 2.13 inches (56 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot (Pole / Arm / Display): 360/180/180 degrees.
          d.Weight Capacity: 40 lbs (18.1kg).
          3.KPP110 Series - Flat Panel Pivot/Tilt Pole Mount.
          a.Depth from Pole: 2.94 inches (74 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot (Pole / Display): 360/180 degrees.
          d.Weight Capacity: 40 lbs (18.1kg).
          4.KPS110 Series - Flat Panel Single Arm Pole Mount.
          a.Depth from Pole: 2.13 inches (56 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot (Pole / Arm / Display): 360/180/180 degrees.
          d.Weight Capacity: 40 lbs (18.1kg).
          5.FSP Series - Small Flat Panel Single Display Pole Mount (10-26 inch Displays).
          a.Depth from Pole: 1.88 inches (48 mm).
          b.Tilt: + 10 / -25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 45 lbs (20.5kg).
          6.TPM Series - Flat Panel Tilt Pole Mount (Up to 63 inch).
          a.Tilt: + 10 / -25 degrees.
          b.Weight Capacity: 150 lbs (68kg).
          7.TPP Series - Flat Panel Tilt Truss Mount (Up to 63 inch).
          a.Tilt: + 10 / -25 degrees.
          b.Weight Capacity: 150 lbs (68kg).
          8.TPS Series - Flat Panel Fixed Truss & Pole Mount (Up to 63 inch).
          a.Weight Capacity: 150 lbs (68kg).
          9.JPP Series - Pivot/Tilt Pole Mount (26-45 inch Displays).
          a.Swivel: 45 degrees.
          b.Weight Capacity: 75 lbs (34kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          I.Automated Mounts:
          1.CM2L40 Series - Automated Pop-Up Lift (32-61 inch Displays).
          a.Extension: 31 inches to 71 inches (787 - 1803mm).
          ** NOTE TO SPECIFIER ** Select Voltage. Delete one of the next two paragraphs.
          b.Voltage: 120V.
          c.Voltage: 230V.
          d.Weight Capacity: 190 lbs (86.2kg).
          2.CM4S57 Series - Automated Speaker Accessory (37-63 inch Displays).
          a.Extension: Up to 108 inches (2743mm).
          b.Weight Capacity: 220 lbs (99kg).
          3.CM7W12U + CM7AC1 Series - Universal Automated Swing Arm Mount (with 200 x 200 mm adapter).
          a.Extension: 4.6 inches to 12 inches (117 - 305mm).
          b.Tilt: + 7 / -20 degrees.
          c.Swivel: 28 degrees.
          d.Weight Capacity: 180 lbs (81.6kg).
          4.CM7W12U Series - Universal Automated Swing Arm Mount (37-61 inch Displays).
          a.Extension: 4.6 inches to 12 inches (117 - 305mm).
          b.Tilt: + 7 / -20 degrees.
          c.Swivel: 28 degrees.
          d.Weight Capacity: 180 lbs (81.6kg).
          5.CM7W12U + CM7AC2 Series - Universal Automated Swing Arm Mount (with XL adapter).
          a.Extension: 4.6 inches to 12 inches (117 - 305mm).
          b.Tilt: + 7 / -20 degrees.
          c.Swivel: 28 degrees.
          d.Weight Capacity: 180 lbs (81.6kg).
          6.CM8T15U - Universal Automated Flat Panel Tilting Wall Mount (Up to 60 inch Displays).
          a.Tilt: + 2 / -13 degrees.
          b.Weight Capacity: 150 lbs (68kg).
          7.CM2C40 Series - Automated Flat Panel Ceiling Lift (32-61 inch Displays).
          a.Extension: 31 inches to 71 inches (787 - 1803mm).
          b.Weight Capacity: 190 lbs (86.2kg).
 
          2.4MONITOR MOUNTS
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          A.Wall Mounts:
          1.KWG110 Series - Height-Adjustable Dual Arm Monitor Wall Mount (10-30 inch Displays).
          a.Extension: Up to 19.5 inches (495mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot: 180 degrees.
          e.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          2.KWB110 Series - Flat Panel Height-Adjustable Triple Arm Monitor Wall Mount.
          a.Extension: Up to 26.38 inches (670mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot: 180 degrees.
          e.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          3.KWV110 Series - Monitor Height-Adjustable Single Swing Arm Wall Mount.
          a.Extension: Up to 13 inches (330mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot: 180 degrees.
          e.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          4.KWGSK Series - Height-Adjustable Steel Stud Monitor Wall Mount (10-32 inch Displays).
          a.Extension: Up to 19.37 inches (492mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Roll: 360 degrees.
          e.Pivot: 180 degrees.
          f.Weight Capacity: 25 lbs (11.4kg).
          5.KWD110 Series - Flat Panel Dual Arm Monitor Wall Mount.
          a.Extension: Up to 15.94 inches (405mm).
          b.Pivot (Wall Plate/Arm Connection): 180/360 degrees.
          c.Weight Capacity: 40 lbs (18.1kg).
          6.KWD130 Series - Flat Panel Height-Adjustable Dual Arm Monitor Wall Mount.
          a.Extension: Up to 18.6 inches (472mm).
          b.Height Adjustment: 4.75 inches (121mm).
          c.Pivot (Wall Plate/Arm Connection): 180/360 degrees.
          d.Weight Capacity: 30 lbs (13.6kg).
          7.KWD230 Series - Flat Panel Dual Vertical Monitor Arm Wall Mount.
          a.Extension: Up to 18.6 inches (472mm).
          b.Weight Capacity: 30 lbs (13.6kg).
          8.KWD220 Series - Flat Panel Dual Horizontal Monitor Arm Wall Mount.
          a.Extension: Up to 14.3 inches (363mm).
          b.Weight Capacity: 16.5 lbs (7.5kg).
          9.KWS110 Series - Monitor Single Swing Arm Wall Mount.
          a.Extension: Up to 9.4 inches (239mm).
          b.Pivot: Up to 180 degrees.
          c.Weight Capacity: 40 lbs (18.1kg).
          10.KWP110 Series - Pivot/Tilt Wall Mount (10-30 inch Displays).
          a.Tilt: +/- 15 degrees.
          b.Pivot: +/- 90 degrees.
          c.Weight Capacity: 40 lbs (18.1kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          B.Slat Wall Mounts:
          1.KSG110 Series - Universal Slat Wall Height-Adjustable Swing Arm Mount.
          a.Extension: Up to 20.55 inches (522mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot: Up to 180 degrees.
          e.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          2.KSY220 Series - Universal Slat Wall Height-Adjustable Dual Monitor Mount.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/360 degrees.
          e.Weight Capacity: 40 lbs (18.1kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          C.Desk Mounts:
          1.KCG110 Series - Flat Panel Height-Adjustable Dual Arm Desk Mount.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/360 degrees.
          e.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          2.KCB110 Series - Flat Panel Height-Adjustable Triple Arm Desk Mount.
          a.Extension: Up to 26.38 inches (670mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/360 degrees.
          e.Weight Capacity: 25 lbs (11.4kg).
          3.KCV110 Series - Height-Adjustable Single Arm Desk Mount.
          a.Extension: Up to 13.38 inches (340mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/0 degrees.
          e.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          4.KCY220 Series - Height-Adjustable Dual Arm Dual Monitor Desk Mount.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/360 degrees.
          e.Weight Capacity: 40 lbs (18.1kg).
          5.KCD110 Series - Flat Panel Dual Swing Arm Desk Mount.
          a.Extension: Up to 16.38 inches (416mm).
          b.Lateral Shift: 4 inches (102mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/180 degrees.
          e.Weight Capacity: 40 lbs (18.1kg).
          6.KCS110 Series - Flat Panel Single Swing Arm Desk Mount.
          a.Extension: Up to 9.88 inches (251mm).
          b.Lateral Shift: 2 inches (51mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/180 degrees.
          e.Weight Capacity: 40 lbs (18.1kg).
          7.KGL220 Series - Height-Adjustable Monitor/Laptop Dual Arm Desk Mount.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Yaw (Monitor/Laptop): +/- 15 degrees / - 25 degrees.
          e.Weight Capacity(Monitor/Laptop): 25 lbs (11.4kg) / 15 lbs (6.9kg).
          8.KCD220 Series - Dual Monitor Swing Arm Desk Mount.
          a.Extension: Up to 20.5 inches (521mm).
          b.Pivot (Desk / Arm): 90/180 degrees.
          c.Weight Capacity (per monitor): 16.5 lbs (7.5kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          D.Pole Mounts:
          1.KPG110 Series - Flat Panel Height-Adjustable Dual Swing Arm Pole Mount.
          a.Depth from Pole: 2.13 inches (56 mm).
          b.Extension: Up to 19.5 inches (495mm).
          c.Height Adjustment: 13.25 inches (337mm).
          d.Tilt: +/-15 degrees.
          e.Pivot (Pole / Arm / Display): 360/180/180 degrees.
          f.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          2.KPV110 Series - Flat Panel Height-Adjustable Single Arm Pole Mount.
          a.Depth from Pole: 2.13 inches (56 mm).
          b.Extension: Up to 13 inches (330mm).
          c.Height Adjustment: 13.25 inches (337mm).
          d.Tilt: +/-15 degrees.
          e.Pivot (Pole / Arm / Display): 360/180/180 degrees.
          f.Weight Capacity: 25 lbs (11.4kg).
          3.KPD110 Series - Flat Panel Dual Arm Pole Mount.
          a.Depth from Pole: 2.13 inches (56 mm).
          b.Extension: Up to 15.94 inches (405mm).
          c.Tilt: +/-15 degrees.
          d.Pivot (Pole / Arm / Display): 360/180/180 degrees.
          e.Weight Capacity: 40 lbs (18.1kg).
          4.KPS110 Series - Flat Panel Single Arm Pole Mount.
          a.Depth from Pole: 2.13 inches (56 mm).
          b.Extension: Up to 9.44 inches (240mm).
          c.Tilt: +/-15 degrees.
          d.Pivot (Pole / Arm / Display): 360/180/180 degrees.
          e.Weight Capacity: 40 lbs (18.1kg).
          5.KPP110 Series - Flat Panel Pivot/Tilt Pole Mount.
          a.Depth from Pole: 2.94 inches (74 mm).
          b.Tilt: +/-15 degrees.
          c.Pivot (Pole / Display): 360/180 degrees.
          d.Weight Capacity: 40 lbs (18.1kg).
          6.FDP Series - Dual Display Pole Mount (10-26 inch Displays).
          a.Depth from Pole: 1.88 inches (48 mm).
          b.Tilt: +10 / -25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 45 lbs (20.5kg) per side.
          7.FSP Series - Small Flat Panel Single Display Pole Mount (10-26 inch Displays).
          a.Depth from Pole: 1.88 inches (48 mm).
          b.Tilt: +10 / -25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 45 lbs (20.5kg) per side.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          E.Multi-Monitor Mounts:
          1.KCY220 Series - Height-Adjustable Dual Arm Dual Monitor Desk Mount.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot (Desk / Display / Arm): 360/180/360 degrees.
          e.Weight Capacity: 40 lbs (18.1kg) per arm.
          2.KTP220 Series - Flat Panel Dual Horizontal Monitor Table Stand.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 35 lbs (15.9kg) per monitor.
          3.KTP225 Series - Widescreen Dual Monitor Table Stand.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 35 lbs (15.9kg) per monitor.
          4.KTP230 Series - Flat Panel Dual Vertical Monitor Table Stand.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 35 lbs (15.9kg) per monitor.
          5.KTP320 Series - Flat Panel Triple Monitor Horizontal Table Stand.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 30 lbs (13.6kg) per monitor.
          6.KTP440 Series - Flat Panel Quad Monitor Table Stand.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 20 lbs (9.1kg) per monitor.
          7.KTG220 Series - Flat Panel Dual Horizontal Grommet Mount.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 35 lbs (15.9kg) per monitor.
          8.KTG225 Series - Widescreen Dual Monitor Grommet Mount.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 35 lbs (15.9kg) per monitor.
          9.KTG230 Series - Flat Panel Dual Vertical Grommet Mount.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 35 lbs (15.9kg) per monitor.
          10.KTG320 Series - Flat Panel Triple Horizontal Grommet Mount.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 30 lbs (13.6kg) per monitor.
          11.KTG330 Series - Six Monitor Grommet Mount.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 20 lbs (9.1kg) per monitor.
          12.KTG440 Series - Flat Panel Quad Monitor Grommet Mount.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 20 lbs (9.1kg) per monitor.
          13.KTG445 Series - Widescreen Quad Monitor Grommet Mount.
          a.Roll: +/- 15 degrees.
          b.Tilt: +/- 90 degrees.
          c.Yaw: +/- 15 degrees.
          d.Weight Capacity: 20 lbs (9.1kg) per monitor.
          14.KGL220 Series - Height-Adjustable Monitor/Laptop Dual Arm Desk Mount.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 90 degrees.
          d.Roll: 360 degrees (monitor).
          e.Yaw (Monitor/Laptop): +/- 15 degrees / +/- 25 degrees.
          f.Weight Capacity (Monitor/Laptop): 25 lbs (11.4kg) / 15 lbs (6.9kg).
          15.KCD220 Series - Dual Monitor Swing Arm Desk Mount.
          a.Extension: Up to 20.5 inches (521mm).
          b.Pivot (Desk / Arm): 90/180 degrees.
          c.Weight Capacity: 16.5 lbs (7.5kg) per monitor.
          16.FDP Series - Dual Display Pole Mount (10-26 inch Displays).
          a.Depth from Pole: 1.88 inches (48 mm).
          b.Tilt: +10 / -25 degrees.
          c.Yaw: 360 degrees.
          d.Weight Capacity: 45 lbs (20.5kg) per side.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          F.Laptop Mounts:
          1.KGL220 Series - Height-Adjustable Monitor/Laptop Dual Arm Desk Mount.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Roll: 360 degrees (monitor).
          e.Yaw (Monitor/Laptop): +/- 15 degrees / +/- 25 degrees.
          f.Weight Capacity (Monitor/Laptop): 25 lbs (11.4kg) / 15 lbs (6.9kg).
          2.KGL110B - 20 inch (508 mm) Adjustable Laptop Desk Mount, Black.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Roll: 180 degrees.
          d.Yaw: - 25 degrees.
          e.Weight Capacity: 15 lbs (6.9kg).
          3.KGL110S - 20 inch (508 mm) Adjustable Laptop Desk Mount, Silver.
          a.Extension: Up to 20 inches (508mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Roll: 180 degrees.
          d.Yaw: - 25 degrees.
          e.Weight Capacity: 15 lbs (6.9kg).
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          G.Wall Track System:
          1.KWG110 Series - Height-Adjustable Dual Arm Monitor Wall Mount (10-30 inch Displays).
          a.Extension: Up to 19.5 inches (495mm).
          b.Height Adjustment: 13.25 inches (337mm).
          c.Tilt: +/- 15 degrees.
          d.Pivot: 180 degrees.
          e.Weight Capacity: 5 to 25 lbs (2.3 - 11.4kg).
          2.KWT110 Series - All-In-One Monitor Workstation.
          a.Tilt (Monitor): +/- 15 degrees.
          b.Tilt (Keyboard): 5 degrees and 90 degrees.
          c.Weight Capacity:
          1)Monitor: 5 to 25 lbs (2.3 - 11.4kg).
          2)Keyboard: 10 lbs (4.5kg).
          3)CPU: 40 lbs (18.1kg).
          3.KWK110 - Height-Adjustable Keyboard Mount.
          a.Tilt: 5 degrees and 90 degrees.
          b.Weight Capacity: 10 lbs (4.5kg).
          4.KSA1020B - CPU Wall/Desk Mount.
          a.Weight Capacity: 40 lbs (18.1kg).
 
          2.5MOUNT ACCESSORIES
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          A.Power Management:
          1.PACPC1 - Flat Panel Power Filter Kit.
          2.PX2W - Power Outlet Conditioner.
          3.CMS440P - Lightweight Suspended Ceiling Kit with Power Outlet Conditioner.
          4.CMS445P - Suspended Ceiling Replacement Kit with Power Outlet Conditioner.
          5.PAC521P - In-Wall Box with Power Outlet Conditioner.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          B.Flat Panel Mount Accessories:
          1.Flat Panel Ceiling Adapters and Extension Columns.
          2.Flat Panel Accessory Shelves.
          3.Flat Panel Speaker Adapters.
          4.Flat Panel In-Wall Accessories.
          5.Flat Panel Installation Adapters.
          6.Flat Panel CPU Storage Adapters.
          7.Flat Panel Frames and Enclosures.
          8.MAC118B - Medium Flat Panel Swing Arm Steel Stud Adapter, Black (Up to 40 inch Displays).
          9.MAC118S - Medium Flat Panel Swing Arm Steel Stud Adapter, Silver (Up to 40 inch Displays).
          10.FCS100 - FUSION Below Component Shelf.
          11.FCD100 - FUSION Stackable Component Shelf Accessory.
          12.FCK008 - FUSION 8 inch Connector Kit.
          13.FCK016 - FUSION 16 inch Connector Kit.
          14.FCC100 - FUSION Center Channel Speaker Adapter.
          15.MAC722 - Dual Side-by-Side Accessory.
          16.PAC722 - Dual Side-by-Side Accessory.
          17.PAC790 - Display Swivel Adapter.
          18.PAC715 - Video Conference Camera Shelf.
          19.MAC790 - Display Swivel Adapter.
          20.PAC717 - Literature Shelf.
          21.PAC730A - Secure Storage Shelf (key option A).
          22.PAC730B - Secure Storage Shelf (key option B).
          23.PAC730C - Secure Storage Shelf (key option C).
          24.PAC735A - Secure Storage Cabinet (key option A).
          25.PAC735B - Secure Storage Cabinet (key option B).
          26.PAC735C - Secure Storage Cabinet (key option C).
          27.PAC780 - Height Assist Accessory.
          28.PAC782 - Height Assist Accessory.
          29.PAC784 - Height Assist Accessory.
          30.PAC775 - Outdoor Cart Casters.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          C.Projector Mount Accessories:
          1.SLBU - Universal Projector Interface Bracket.
          2.SLMUS - Universal Projector Interface Bracket.
          3.SLMUW - Universal Projector Interface Bracket.
          4.SLMU - Universal Projector Interface Bracket.
          5.SLB Series - Custom Projector Interface Bracket for RPA, RPM and Smart-Lift Series.
          6.CMA110 - 8 inch (203 mm) Ceiling Plate.
          7.CMA115 - 6 inch (152 mm) Ceiling Plate.
          8.SLM Series - Custom Projector Interface Bracket for RPM (A/B/C).
          9.CMS Adjustable Columns - Speed-Connect Series Adjustable Extension Columns.
          10.CMS Fixed Columns - Speed-Connect Fixed Extension Column.
          11.WMA300 - Projector Wall Mount Arm.
          12.CMA Projector Ceiling Mount Plates.
          13.Suspended Ceiling Kits.
          14.CMA Structural Adapters.
          15.CMA In Line Column Adapters.
          16.Security Accessories.
          17.Other Accessories.
          18.KITEF009012 - Projector Ceiling Mount Kit.
          19.KITES003P - Projector Ceiling Mount Kit.
          20.KITPD003 - Projector Ceiling Mount Kit.
          21.KITPD012018 - Projector Ceiling Mount Kit.
          22.KITPD0203 - Projector Ceiling Mount Kit.
          23.KITPD0305 - Projector Ceiling Mount Kit.
          24.CMSZ006 - 0-6 inch (0-152 mm) Fully Threaded Column.
          25.CMSZ006S - 0-6 inch (0-152 mm) Fully Threaded Column.
          26.CMA472 - Above-Tile Storage Accessory.
          27.CMA480 - Column Storage Shelf.
          28.CMA480W - Column Storage Shelf, White.
          ** NOTE TO SPECIFIER ** Retain only models required on this project and delete all others. Delete the entire paragraph if not required.
 
          D.Automated Mount Accessories:
          1.CM5V42 - Automated Art Lift Accessory (32-42 inch Displays).
          2.ASP401 - Individual Control System.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION