MasterFormat: 95
SpecWizard: customize this spec    Download this Projection Screens Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Da-Lite Screen Company, Inc. Projection Screens
 
         
SECTION 11132
 
         
PROJECTION SCREENS
 
         
          ** NOTE TO SPECIFIER ** Da-Lite Screen Company, Inc.; electric screens, manual wall and ceiling screens, fixed frame screens, portable and tripod screens, rear projection screens, Fast-Fold portable screens, carts and stands, monitor mounts, Oravisual easels, multi-media support furniture and lecterns and cabinets.
.
This section is based on the products of Da-Lite Screen Company, Inc., which is located at:
3100 N. Detroit St. P. O. Box 137
Warsaw, IN 46581-0137
Toll Free Tel: 800-622-3737
Tel: 574-267-8101
Fax: 574-267-7804
Email: request info
Web: www.da-lite.com
[ Click Here ] for additional information.
Da-Lite Screen Company, Inc. has been serving the construction industry for over 90 years providing an extensive line of audio visual presentation products. They manufacture numerous types of manual, electric, permanently mounted, portable, front, and rear projection screens. In addition Da-Lite Screen Company, Inc. provides screen masking systems, monitor mounts, projector lifts, carts, projector stands, workstations, lecterns, and other audio visual equipment and furniture. .
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Automatic, electrically operated, roll-up projection screens, controls, and accessories.
 
          B.Manually operated projection screens and accessories.
 
          C.Permanently mounted and tensioned screens for projection including frames and installation accessories.
 
          D.Rigid, permanently installed rear projection screens.
 
          E.Automatic, electrically operated masking system installed over permanently mounted front or rear projection screens and designed to change viewing area from one format to another.
 
          F.Automatic, electrically operated, roll-up projection screen with integral masking system, controls, and accessories.
 
          G.Design and fabrication of aluminum framed module with projector mount and mirror to be used for rear projection applications where depth of projection room is limited.
 
          H.Monitor mounts.
 
          I.Ceiling recessed, electrically operated video projector lift.
 
          J.Integrated screen control system.
 
          K.Free standing, portable projection screens with folding tubular aluminum frames and demountable viewing surfaces.
 
          L.Free standing, collapsible, portable projection screens.
 
          M.Mobile audio visual carts, stands, and workstations.
 
          N.Lecterns.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications.
 
          B.Section 16050 - Basic Electrical Methods and Materials.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Society of Motion Picture and Television Engineers (SMPTE) RP 94-2000 - Gain Determination of Front Projection Screens.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Manufacturer's installation, operation, maintenance, and cleaning instructions.
 
          C.Shop Drawings: Indicate dimensions, fabrication and installation details, and electric wiring diagrams.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Firm with 30 years minimum successful experience manufacturing electric projection screens.
 
          B.Installer Qualifications: Authorized and trained by the manufacturer to install systems required.
 
          C.Definition of Terms for Specifications:
          1.Fresnel lens: Lens composed of many small lenses arranged to produce a short focal length.
          2.Gain: Indication of screen's luminance or brightness measured perpendicular of screen center and measured relative to a block of magnesium carbonate which serves as the standard for 1.0 gain. Higher numbers indicate greater brightness. Gain shall be determined in accordance with SMPTE RP 94-2000.
          3.Keystone: Distortion of projected image when screen is not perpendicular with center line of projected image.
          4.Lenticulated: Surface onto which a pattern of small convex lenses have been impressed.
          5.Viewing angle: Angle from perpendicular center of screen at which the gain or brightness is decreased by 50 percent.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Da-Lite Screen Company, Inc., which is located at: 3100 N. Detroit St. P. O. Box 137 ; Warsaw, IN 46581-0137; Toll Free Tel: 800-622-3737; Tel: 574-267-8101; Fax: 574-267-7804; Email: request info; Web: www.da-lite.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2PROJECTION SCREENS
          ** NOTE TO SPECIFIER ** Delete electric projection screens if not required.
 
          A.Electric Projection Screens:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Product: Cosmopolitan Electrol as manufactured by Da-Lite Screen Company 1nc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: High Contrast Matte White.
          b.Viewing Surface: High Power.
          c.Viewing Surface: Matte White.
          d.Viewing Surface: Video Spectra 1.5.
          e.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          f.Viewing Format: Square format, 1.00 to 1.00.
          g.Viewing Format: HDTV format, 1.00 to 1.78.
          h.Viewing Format: Letterbox or widescreen format, 1.00 to 1.85.
          i.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          j.Size: As indicated on the Drawings.
          k.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          l.Masking: Black masking borders.
          m.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          n.Extra Drop Masking: White; length of extra drop required ______.
          o.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Brackets and trim kit are options. Delete if not required.
          p.Mounting Bracket: Floating type.
          q.Trim Kit: Manufacturer's ceiling trim kit.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          r.Installation Method: Wall mounted.
          s.Installation Method: Wall mounted with non-adjustable extension brackets.
          t.Installation Method: Wall mounted with adjustable brackets.
          u.Installation Method: Surface mounted on ceiling with floating mounting brackets.
          v.Installation Method: Ceiling hung.
          w.Installation Method: Recessed ceiling installation in drop ceiling with ceiling trim kit.
          ** NOTE TO SPECIFIER ** Delete all but one finish.
          x.Finish: White, baked enamel paint coating, standard.
          y.Finish: Black, powder coated, optional.
          ** NOTE TO SPECIFIER ** Delete if not required.
          z.Low voltage control: Single Motor Low Voltage Control (LCV) – built-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
          aa.Silent motor: Silent Motor for sizes up to 9 by 12 feet.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ab.Silent motor with LVC: Silent Motor with Integrated LVC for sizes up to 9 by 12 feet.
          2.Product: Large Cosmopolitan Electrol as manufactured by Da-Lite Screen Company Inc.
          a.Viewing Surface: Matte White.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          b.Viewing Format: Square format, 1.00 to 1.00.
          c.Viewing Format: HDTV format, 1.00 to 1.78.
          d.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          e.Size: As indicated on the Drawings.
          f.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          g.Masking: Black masking borders.
          h.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          i.Extra Drop Masking: White; length of extra drop required ______.
          j.Extra Drop Masking: Black; length of extra drop required ______.
          k.Mounting Bracket: Floating type.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          l.Installation Method: Wall mounted.
          m.Installation Method: Surface mounted on ceiling.
          ** NOTE TO SPECIFIER ** Delete all but one finish.
          n.Finish: White, powder coating, standard.
          o.Finish: Black, powder coating, optional.
          ** NOTE TO SPECIFIER ** Delete motor control option below if not required.
          p.Motor control: Single Motor Low Voltage Control (LVC) - built-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
          3.Product: Tensioned Cosmopolitan Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: Audio Vision.
          b.Viewing Surface: Cinema Vision.
          c.Viewing Surface: Da-Mat.
          d.Viewing Surface: Da-Tex.
          e.Viewing Surface: Dual Vision.
          f.Viewing Surface: High Contrast Cinema Perf.
          g.Viewing Surface: High Contrast Audio Vision.
          h.Viewing Surface: High Contrast Cinema Vision.
          i.Viewing Surface: High Contrast Da-Mat.
          j.Viewing Surface: Pearlescent.
          k.Viewing Surface: Silver Vision.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          l.Viewing Format: Square format, 1.00 to 1.00.
          m.Viewing Format: HDTV format, 1.00 to 1.78.
          n.Viewing Format: Letterbox or widescreen format, 1.00 to 1.85.
          o.Viewing Format: NTSC or video format, 1.00 to 1.33.
          p.Tensioning System: Tab guide cable system to maintain even lateral tension and to hold viewing surface flat.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          q.Size: As indicated on the Drawings.
          r.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          s.Masking: Black masking borders.
          t.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          u.Extra Drop Masking: White; length of extra drop required ______.
          v.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Brackets and trim kit are options. Delete if not required.
          w.Mounting Bracket: Floating type.
          x.Trim Kit: Manufacturer's standard ceiling trim kit.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          y.Installation Method: Wall mounted.
          z.Installation Method: Wall mounted with non-adjustable extension brackets.
          aa.Installation Method: Wall mounted with adjustable brackets.
          ab.Installation Method: Surface mounted on ceiling with floating mounting brackets.
          ac.Installation Method: Ceiling hung.
          ad.Installation Method: Recessed ceiling installation in drop ceiling with ceiling trim kit.
          ae.Finish: White, baked enamel paint coating, optional.
          af.Finish: Black, baked powder coating, standard.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ag.Low voltage control: Single Motor Low Voltage Control (LCV) – built-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ah.Silent motor: Silent Motor for sizes up to 9 by 12 feet.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ai.Silent motor with LVC: Silent Motor with Integrated LVC for sizes up to 9 by 12 feet.
          4.Product: Large Tensioned Cosmopolitan Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: Cinema Vision.
          b.Viewing Surface: Da-Mat.
          c.Viewing Surface: Da-Tex.
          d.Viewing Surface: Dual Vision.
          e.Viewing Surface: High Contrast Cinema Vision.
          f.Viewing Surface: High Contrast Da-Mat.
          g.Viewing Surface: Pearlescent.
          h.Viewing Surface: Silver Vision.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          i.Viewing Format: Square format, 1.00 to 1.00.
          j.Viewing Format: HDTV format, 1.00 to 1.78.
          k.Viewing Format: NTSC or video format, 1.00 to 1.33.
          l.Tensioning System: Tab guide cable system to maintain even lateral tension and to hold viewing surface flat.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          m.Size: As indicated on the Drawings.
          n.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          o.Masking: Black masking borders.
          p.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          q.Extra Drop Masking: White; length of extra drop required ______.
          r.Extra Drop Masking: Black; length of extra drop required ______.
          s.Mounting Bracket: Floating type.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          t.Installation Method: Wall mounted.
          u.Installation Method: Surface mounted on ceiling.
          ** NOTE TO SPECIFIER ** Delete finish not required. First is standard and second is optional.
          v.Finish: Black, powder coating.
          w.Finish: White, powder coating.
          ** NOTE TO SPECIFIER ** Delete optional control if not required.
          x.Motor: Single Motor Low Voltage Control (LCV) - built-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
          5.Product: Contour Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing surface: High Contrast Matte White.
          b.Viewing Surface: High Power.
          c.Viewing Surface: Matte White.
          d.Viewing Surface: Video Spectra 1.5.
          e.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          f.Viewing Format: Square format, 1.00 to 1.00.
          g.Viewing Format: HDTV format, 1.00 to 1.78.
          h.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** White finish is standard. Delete and retain optional finishes following if required.
          i.Finish: White, lightly textured powder paint coating.
          j.Finish: Black, lightly textured powder paint coating.
          k.Finish: Honey Maple hand rubbed wood veneer.
          l.Finish: Light Oak hand rubbed wood veneer.
          m.Finish: Medium Oak hand rubbed wood veneer.
          n.Finish: Natural Walnut hand rubbed wood veneer.
          o.Finish: Heritage Walnut hand rubbed wood veneer.
          p.Finish: Cherry hand rubbed wood veneer.
          q.Finish: Mahogany hand rubbed wood veneer.
          r.Finish: As selected by Architect from manufacturer's full range.
          s.Finish: Custom color to match sample submitted by Architect.
          t.Finish: Graphite color anodized finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          u.Size: As indicated on the Drawings.
          v.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          w.Masking: Black masking borders.
          x.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          y.Extra Drop Masking: White; length of extra drop required ______.
          z.Extra Drop Masking: Black; length of extra drop required ______.
          aa.Mounting Bracket: Floating type.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          ab.Installation Method: Wall mounted.
          ac.Installation Method: Surface mounted on ceiling.
          ad.Installation Method: Ceiling hung.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ae.Low voltage control: Single Motor Low Voltage Control (LCV) - built-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
          af.Silent motor: Silent Motor for sizes up to 9 by 12 feet.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ag.Silent motor with LVC: Silent Motor with Integrated LVC for sizes up to 9 by 12 feet.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ah.Interface: Video Projector Interface - built-in (adds 3-3/4 inches (95 mm) to length of case).
          ** NOTE TO SPECIFIER ** Delete if not required.
          ai.Control board: SCB-100 RS-232 Serial Control Board - built-in. (adds 3-3/4 inches (95 mm) to length of case).
          ** NOTE TO SPECIFIER ** Delete if not required.
          aj.Control board: SCB-200 RS-232 Serial Control Board - built-in. (adds 3-3/4 inches (95 mm) to length of case.
          ** NOTE TO SPECIFIER ** Delete if not required.
          6.Product: Tensioned Contour Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: Audio Vision.
          b.Viewing Surface: Cinema Vision.
          c.Viewing Surface: Da-Mat.
          d.Viewing Surface: Da-Tex.
          e.Viewing Surface: Dual Vision.
          f.Viewing Surface: High Contrast Cinema Perf.
          g.Viewing Surface: High Contrast Audio Vision.
          h.Viewing Surface: High Contrast Cinema Vision.
          i.Viewing Surface: High Contrast Da-Mat.
          j.Viewing Surface: Pearlescent.
          k.Viewing Surface: Silver Vision.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          l.Viewing Format: Square format, 1.00 to 1.00.
          m.Viewing Format: HDTV format, 1.00 to 1.78.
          n.Viewing Format: NTSC or video format, 1.00 to 1.33.
          o.Tensioning System: Tab guide cable system to maintain even lateral tension and to hold viewing surface flat.
          ** NOTE TO SPECIFIER ** Black finish is standard. Delete and retain optional finishes following if required.
          p.Finish: Black, lightly textured powder paint coating.
          q.Finish: White, lightly textured powder paint coating.
          r.Finish: Honey Maple hand rubbed wood veneer.
          s.Finish: Light Oak hand rubbed wood veneer.
          t.Finish: Medium Oak hand rubbed wood veneer.
          u.Finish: Natural Walnut hand rubbed wood veneer.
          v.Finish: Heritage Walnut hand rubbed wood veneer.
          w.Finish: Cherry hand rubbed wood veneer.
          x.Finish: Mahogany hand rubbed wood veneer.
          y.Finish: As selected by Architect from manufacturer's full range.
          z.Finish: Custom color to match sample submitted by Architect.
          aa.Finish: Graphite color anodized finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          ab.Size: As indicated on the Drawings.
          ac.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          ad.Masking: Black masking borders.
          ae.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          af.Extra Drop Masking: White; length of extra drop required ______.
          ag.Extra Drop Masking: Black; length of extra drop required ______.
          ah.Mounting Bracket: Floating type.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          ai.Installation Method: Wall mounted.
          aj.Installation Method: Surface mounted on ceiling.
          ak.Installation Method: Ceiling hung.
          ** NOTE TO SPECIFIER ** Delete if not required.
          al.Low voltage control: Single Motor Low Voltage Control (LCV) - built-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
          am.Silent motor: Silent Motor for sizes up to 9 by 12 feet.
          ** NOTE TO SPECIFIER ** Delete if not required.
          an.Silent motor with LVC: Silent Motor with Integrated LVC for sizes up to 9 by 12 feet.
          ** NOTE TO SPECIFIER ** Delete if not required.
          ao.Interface: Video Projector Interface - built-in (adds 3-3/4 inches (95 mm) to length of case).
          ** NOTE TO SPECIFIER ** Delete if not required.
          ap.Control board: SCB-100 RS-232 Serial Control Board - built-in. (adds 3-3/4 inches (95 mm) to length of case).
          ** NOTE TO SPECIFIER ** Delete if not required.
          aq.Control board: SCB-200 RS-232 Serial Control Board - built-in. (adds 3-3/4 inches (95 mm) to length of case.
          ** NOTE TO SPECIFIER ** Delete if not required.
          7.Product: Designer Contour Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: High Contrast Matte White.
          b.Viewing Surface: High Power.
          c.Viewing Surface: Matte White.
          d.Viewing Surface: Video Spectra 1.5.
          e.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          f.Viewing Format: Square format, 1.00 to 1.00.
          g.Viewing Format: HDTV format, 1.00 to 1.78.
          h.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** White finish is standard. Delete and retain optional finishes following if required.
          i.Finish: White, lightly textured powder paint coating.
          j.Finish: Black, lightly textured powder paint coating.
          k.Finish: Honey Maple hand rubbed wood veneer.
          l.Finish: Light Oak hand rubbed wood veneer.
          m.Finish: Medium Oak hand rubbed wood veneer.
          n.Finish: Natural Walnut hand rubbed wood veneer.
          o.Finish: Heritage Walnut hand rubbed wood veneer.
          p.Finish: Cherry hand rubbed wood veneer.
          q.Finish: Mahogany hand rubbed wood veneer.
          r.Finish: As selected by Architect from manufacturer's full range.
          s.Finish: Custom color to match sample submitted by Architect.
          t.Finish: Graphite color anodized finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          u.Size: As indicated on the Drawings.
          v.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          w.Masking: Black masking borders.
          x.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          y.Extra Drop Masking: White; length of extra drop required ______.
          z.Extra Drop Masking: Black; length of extra drop required ______.
          aa.Mounting Bracket: Floating type.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          ab.Installation Method: Wall mounted.
          ac.Installation Method: Surface mounted on ceiling.
          ad.Installation Method: Ceiling hung.
          ae.Low Voltage Control: Single motor low voltage control (LVC) built-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
          8.Product: Designer Contour Electrol with Integrated Infrared Remote as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: High Contrast Matte White.
          b.Viewing Surface: High Power.
          c.Viewing Surface: Matte White.
          d.Viewing Surface: Video Spectra 1.5.
          e.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          f.Viewing Format: Square format, 1.00 to 1.00.
          g.Viewing Format: HDTV format, 1.00 to 1.78.
          h.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** White finish is standard. Delete and retain optional finishes following if required.
          i.Finish: White, lightly textured powder paint coating.
          j.Finish: Black, lightly textured powder paint coating.
          k.Finish: Honey Maple hand rubbed wood veneer.
          l.Finish: Light Oak hand rubbed wood veneer.
          m.Finish: Medium Oak hand rubbed wood veneer.
          n.Finish: Natural Walnut hand rubbed wood veneer.
          o.Finish: Heritage Walnut hand rubbed wood veneer.
          p.Finish: Cherry hand rubbed wood veneer.
          q.Finish: Mahogany hand rubbed wood veneer.
          r.Finish: As selected by Architect from manufacturer's full range.
          s.Finish: Custom color to match sample submitted by Architect.
          t.Finish: Graphite color anodized finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          u.Size: As indicated on the Drawings.
          v.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          w.Masking: Black masking borders.
          x.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          y.Extra Drop Masking: White; length of extra drop required ______.
          z.Extra Drop Masking: Black; length of extra drop required ______.
          aa.Mounting Bracket: Floating type.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          ab.Installation Method: Wall mounted.
          ac.Installation Method: Surface mounted on ceiling.
          ad.Installation Method: Ceiling hung.
          9.Product: Boardroom Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          a.Viewing Surface: High Power.
          b.Viewing Surface: Matte White.
          c.Viewing Surface: Video Spectra 1.5.
          d.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          e.Viewing Format: Square format, 1.00 to 1.00.
          f.Viewing Format: HDTV format, 1.00 to 1.78.
          g.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** Delete all but one case type. First type below is standard, second is optional.
          h.Case Finish: Wood with metal-lined motor compartment with black primer coat finish.
          i.Case Finish: Wood with metal-lined motor compartment with white painted finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          j.Size: As indicated on the Drawings.
          k.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          l.Masking: Black masking borders.
          m.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          n.Extra Drop Masking: White; length of extra drop required ______.
          o.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          p.Installation Method: Recessed in ceiling, installed flush with ceiling and door panels field painted.
          q.Installation Method: Recessed in ceiling, installed offset with ceiling and door panels fitted with ceiling panels cut and adhered to doors.
          ** NOTE TO SPECIFIER ** Delete finish not required. Brushed aluminum is standard.
          r.Door Finish: Brushed aluminum doors.
          s.Door Finish: White doors.
          t.Motor: Silent motor.
          ** NOTE TO SPECIFIER ** Delete if not required.
          10.Product: Senior Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: High Power.
          b.Viewing Surface: Matte White.
          c.Viewing Surface: Video Spectra 1.5.
          d.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          e.Viewing Format: Square format, 1.00 to 1.00.
          f.Viewing Format: HDTV format, 1.00 to 1.78.
          g.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** Delete all but one case type. First type below is standard, second is optional.
          h.Case Finish: Wood with double top member and metal-lined motor compartment with black primer coat.
          i.Case Finish: Wood with double top member and metal-lined motor compartment with white painted finish.
          ** NOTE TO SPECIFIER ** Delete all but one finish.
          j.Finish: Exposed case shall be field finished with plywood.
          k.Finish: Exposed case shall be field finished with finish as scheduled.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          l.Size: As indicated on the Drawings.
          m.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          n.Masking: Black masking borders.
          o.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          p.Extra Drop Masking: White; length of extra drop required ______.
          q.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          r.Installation Method: Wall mounted.
          s.Installation Method: Surface mounted on ceiling.
          t.Installation Method: Recessed in ceiling.
          ** NOTE TO SPECIFIER ** Delete if not required.
          11.Product: Executive Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: High Power.
          b.Viewing Surface: Matte White.
          c.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          d.Viewing Format: Square format, 1.00 to 1.00.
          e.Viewing Format: HDTV format, 1.00 to 1.78.
          f.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** Delete all but one case type. First type below is standard, second is optional.
          g.Case Finish: Wood with double top member and metal-lined motor compartment with black primer coat.
          h.Case Finish: Wood with double top member and metal-lined motor compartment with white painted finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          i.Size: As indicated on the Drawings.
          j.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          k.Masking: Black masking borders.
          l.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          m.Extra Drop Masking: White; length of extra drop required ______.
          n.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          o.Installation Method: Recessed in ceiling, installed flush with ceiling and door panels field painted.
          p.Installation Method: Recessed in ceiling, installed offset with ceiling and door panels fitted with ceiling panels cut and adhered to doors.
          ** NOTE TO SPECIFIER ** Delete finish not required. Brushed aluminum is standard.
          q.Door Finish: Brushed aluminum doors.
          r.Door Finish: White doors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          12.Product: Tensioned Executive Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: Audio Vision.
          b.Viewing Surface: Cinema Vision.
          c.Viewing Surface: Da-Mat.
          d.Viewing Surface: Da-Tex.
          e.Viewing Surface: Dual Vision.
          f.Viewing Surface: High Contrast Cinema Perf.
          g.Viewing Surface: High Contrast Audio Vision.
          h.Viewing Surface: High Contrast Cinema Vision.
          i.Viewing Surface: High Contrast Da-Mat.
          j.Viewing surface: Pearlescent.
          k.Viewing Surface: Silver Vision.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          l.Viewing Format: Square format, 1.00 to 1.00.
          m.Viewing Format: HDTV format, 1.00 to 1.78.
          n.Viewing Format: NTSC or video format, 1.00 to 1.33.
          o.Tensioning system: Tab guide cable system to maintain even lateral tension and to hold viewing surface flat.
          ** NOTE TO SPECIFIER ** Delete all but one case type. First type below is standard, second is optional.
          p.Case Finish: Wood with double top member and metal-lined motor compartment with black primer coat.
          q.Case Finish: Wood with double top member and metal-lined motor compartment with white painted finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          r.Size: As indicated on the Drawings.
          s.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          t.Masking: Black masking borders.
          u.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          v.Extra Drop Masking: White; length of extra drop required ______.
          w.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          x.Installation Method: Recessed in ceiling, installed flush with ceiling and door panels field painted.
          y.Installation Method: Recessed in ceiling, installed offset with ceiling and door panels fitted with ceiling panels cut and adhered to doors.
          ** NOTE TO SPECIFIER ** Delete finish not required. Brushed aluminum is standard.
          z.Door Finish: Brushed aluminum doors.
          aa.Door Finish: White doors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          13.Product: Professional Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: Matte White.
          b.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          c.Viewing Format: Square format, 1.00 to 1.00.
          d.Viewing Format: HDTV format, 1.00 to 1.78.
          e.Viewing Format: NTSC or video format, 1.00 to 1.33.
          ** NOTE TO SPECIFIER ** Delete all but one case type. First type below is standard, second is optional.
          f.Case Finish: Wood with double top member and metal-lined motor compartment with black primer coat.
          g.Case Finish: Wood with double top member and metal-lined motor compartment with white painted finish.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          h.Finish: Exposed case shall be field finished with plywood.
          i.Finish: Exposed case shall be field finished with finish as scheduled.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          j.Size: As indicated on the Drawings.
          k.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          l.Masking: Black masking borders.
          m.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          n.Extra Drop Masking: White; length of extra drop required ______.
          o.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          p.Installation Method: Wall mounted.
          q.Installation Method: Surface mounted on ceiling.
          r.Installation Method: Recessed in ceiling.
          14.Product: Tensioned Professional Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: Cinema Vision.
          b.Viewing Surface: Da-Mat.
          c.Viewing Surface: Da-Tex.
          d.Viewing Surface: Dual Vision.
          e.Viewing Surface: High Contrast Cinema Vision.
          f.Viewing Surface: High Contrast Da-Mat.
          g.Viewing Surface: Pearlescent.
          h.Viewing Surface: Silver Vision.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          i.Viewing Format: Square format, 1.00 to 1.00.
          j.Viewing Format: HDTV format, 1.00 to 1.78.
          k.Viewing Format: NTSC or video format, 1.00 to 1.33.
          l.Tensioning system: Tab guide cable system to maintain even lateral tension and to hold viewing surface flat.
          ** NOTE TO SPECIFIER ** Case, case style and finish below apply to both Electrol and Da-Tab Electrol. First type is standard, second is optional.
          m.Case Finish: Wood with double top member and metal-lined motor compartment with black primer coat.
          n.Case Finish: Wood with double top member and metal-lined motor compartment with white painted finish.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          o.Finish: Exposed case shall be field finished with plywood.
          p.Finish: Exposed case shall be field finished with finish as scheduled.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          q.Size: As indicated on the Drawings.
          r.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          s.Masking: Black masking borders.
          t.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          u.Extra Drop Masking: White; length of extra drop required ______.
          v.Extra Drop Masking: Black; length of extra drop required ______.
          ** NOTE TO SPECIFIER ** Delete all but one installation method.
          w.Installation Method: Wall mounted.
          x.Installation Method: Surface mounted on ceiling.
          y.Installation Method: Recessed in ceiling.
          ** NOTE TO SPECIFIER ** Delete if not required.
          15.Product: Ascender Electrol as manufactured by Da-Lite Screen Company 1nc.
          ** NOTE TO SPECIFIER ** Delete all but one viewing surface.
          a.Viewing Surface: High Power.
          b.Viewing Surface: Matte White.
          c.Viewing Surface: Video Spectra 1.5.
          d.Viewing Surface: Glass Beaded.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          e.Viewing Format: Square format, 1.00 to 1.00.
          f.Viewing Format: HDTV format, 1.00 to 1.78.
          g.Viewing Format: NTSC or video format, 1.00 to 1.33.
          h.Type: Screen rises vertically by two spring loaded aluminum arms. Motor retracts screen which compresses spring arms.
          ** NOTE TO SPECIFIER ** Delete all but one case type.
          i.Case Finish: Case to be made of 3/4 inch (19 mm) wood and finished with a black primer coat, ready to accept final finishing.
          j.Case Finish: Case to be made of 3/4 inch (19 mm) wood and finished with a white paint finish.
          ** NOTE TO SPECIFIER ** Delete one of the following two options for size.
          k.Size: As indicated on the Drawings.
          l.Size: ____________.
          ** NOTE TO SPECIFIER ** Black masking border is standard. Delete and retain the second option if required.
          m.Masking: Black masking borders.
          n.Masking: No masking border.
          ** NOTE TO SPECIFIER ** Extra drop lengths are optional; delete one or both of the following.
          o.Extra Drop Masking: White; length of extra drop required ______.
          p.Extra Drop Masking: Black; length of extra drop required ______.
          q.Installation Method: Floor mounted.
          ** NOTE TO SPECIFIER ** Delete if not required.
          16.Product: Designer Electrol as manufactured by Da-Lite Screen Company Inc.
          ** NOTE TO SPECIFIER ** Delete viewing surfaces not required.
          a.Viewing Surface: Matte White.
          b.Viewing Surface: High Power.
          ** NOTE TO SPECIFIER ** Delete all but one viewing format.
          c.Viewing Format: Square format, 1.00 to 1.00.
          d.Viewing Format: NTSC or video format, 1.00 to 1.33.
          e.Case Finish: Plywood or hardboard case.
          ** NOTE TO SPECIFIER ** Delete case styles not required.
          f.Style: Reveal design on front face and square ends; Cambridge.
          g.Style: Flush front face with radiused ends; Concord.
          h.Style: Square ends and flush front face with beveled edges; Lancaster.
          i.Style: Raised trim on front face and square ends; Hamilton.
          j.Style: Flush front face and square ends; Yorkshire.
          k.Style: Flush front face with square ends; Lexington.
          ** NOTE TO SPECIFIER ** Delete case finishes not required.
          l.Finish: Honey Maple hand rubbed wood veneer.
          m.Finish: Light Oak hand rubbed wood veneer.
          n.Finish: Medium Oak hand rubbed wood veneer.
          o.Finish: Natural Walnut hand rubbed wood veneer.
          p.Finish: Heritage Walnut hand rubbed wood veneer.
          q.Finish: Cherry hand rubbed wood veneer.
          r.Finish: Mahogany hand rubbed wood veneer.
          s.Finish: Figured Mahogany plastic laminate.
          t.Finish: Light Oak plastic laminate.
          u.Finish: Gunstock Walnut plastic laminate.
          v.Finish: As selected by Architect from manufacturer's full range.
          w.Finish: Custom color to match sample submitted by Architect.