| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Safety Rail Company, which is located at: 4244 Shoreline Dr. Spring Park, MN 55384 Toll Free Tel: 888-434-2720 Fax: 888-471-4931 Email: request info Web: http://www.safetyrailcompany.com [ Click Here ] for additional information. Safety Rail Company makes OSHA compliant fall protection systems that are durable and innovative but still affordable. With years of industry experience, our products are engineered first and foremost to SAVE LIVES. Beyond the primary goal of safety, we take our products a step further making them easier to assemble, configure, use and store. Our team of safety experts takes pride in our 100 percent American Made fall protection systems and the personal service we provide to our customers. We are firmly committed to providing: Dedicated one-on-one service Free in depth consultations to ensure you have the exact system you need Free, fast 3-D Cad modeling of your system Ongoing partnerships that you can depend on for years to come Call us today to discuss your fall protection needs or please visit us at our 50,000 sq ft (4645 sq m) manufacturing facility in the Minneapolis area. We look forward to hearing from you!! | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Loading dock gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03100 - Concrete Forms and Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 03300 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 05500 - Metal Fabrications: Associated Metal Supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 11160 - Loading Dock Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 16050 - Basic Electrical Methods and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American National Standards Institute (ANSI): ANSI A14.3 - American National Standards for Ladders - Fixed - Safety Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | American Welding Society: AWS D1.1 - Structural Welding Code - Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | American Welding Society: AWS D1.3 - Structural Welding Code - Sheet Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Occupational Safety & Health Administration (OSHA): 29 CFR 1910.28 Duty to Have Fall Protection and Falling Object Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Occupational Safety and Health Administration (OSHA): 29 CFR 1910.29 Walking-Working Surfaces | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Occupational Safety & Health Administration (OSHA): 29 CFR 1926.500 - Scope, Application, and Definitions Applicable to this Subpart. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Occupational Safety & Health Administration (OSHA): 29 CFR 1926.501 - Duty to Have Fall Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Occupational Safety & Health Administration (OSHA): 29 CFR 1926.502 - Fall Protection Systems Criteria and Practices. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Occupational Safety & Health Administration (OSHA): 29 CFR 1926.503 - Training Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Drawings showing plans, elevations, sections and details of components. Show member sizes and part identification, fasteners, anchors, fittings and evidence of compliance with structural performance requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Manufacturer's Certificates: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Certify that Railings and Base Castings are made in USA. Provide steel mill and foundry certificates for verification prior to shipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturer must be American Welding Society Welding Certified for Welding Standards AWS D1.1 & AWS D1.3. Third party qualification documentation required prior to shipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver materials to the job site in good condition and adequately protected against damage as handrails are a finished product. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Inspect rail sections for damage before signing the receipt from the trucking company. Truck driver must note damaged goods on the bill of lading if damaged product is found. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Measurements: Where handrails and railings are indicated to fit to other construction, check actual dimensions of other construction by accurate field measurements before fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Warranty: Provide manufacturer's limited two year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Safety Rail Company, which is located at: 4244 Shoreline Dr.; Spring Park, MN 55384; Toll Free Tel: 888-434-2720; Fax: 888-471-4931 ; Email: request info; Web: http://www.safetyrailcompany.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | LOADING DOCK GATES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide Safety Rail Company industrial safety gate systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Single Opening Roller Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gate Opening: 4 to 12 ft (1.22 to 3.66 m) at 1 ft (0.30 m) increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gate Opening: (ft / m): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gate Opening: As specified by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | OSHA Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Floor mounts on both sides of opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Finish: Powder-coated safety yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product: Single Opening Cantilever Dock Door Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gate Opening: 6 to 12 ft (1.83 to 3.66 m) at 2 ft (0.61 m) increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | OSHA Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pneumatic shock absorbers assist opening and closing dock gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Finish: Powder-coated safety yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Product: Dual Opening Cantilever Dock Door Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gate Opening: 8 to 20 ft (2.44 to 6.10 m) at 2 ft (0.61 m) increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | OSHA Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pneumatic shock absorbers assist opening and closing dock gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Finish: Powder-coated safety yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Product: Self-Closing Gate for Flat Steel Bar or Wall Mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Opening Adjustment: 16 to 22 in (406 to 559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Opening Adjustment: 19 to 25 in (483 to 635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Opening Adjustment: 26 to 32 in (660 to 813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Opening adjustment: 33 to 39 in (838 to 991 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | OSHA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounting: 2 to 3 in (51 to 76 mm) flat steel bar, flat wall or door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Safety Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Product: Self-Closing Gate for Square or Round Post. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Opening Adjustment: 16 to 22 in (406 to 559 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | OSHA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounting: 1 to 2 in (25 to 51 mm) round post. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Mounting: 1 to 2 in (25 to 51 mm) square post. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Opening Adjustment: 23 to 29 in (584 to 737 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | OSHA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounting: 1 to 2 in (25 to 51 mm) round post. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Mounting: 1 to 2 in (25 to 51 mm) square post. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Safety Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Opening Adjustment: 30 to 36 in (762 to 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | OSHA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounting: 1 to 2 in (25 to 51 mm) round post. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Mounting: 1 to 2 in (25 to 51 mm) square post. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||