| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of GE Appliances, which is located at: AP4 Room 106 Appliance Park Louisville, KY 40225 Tel: (800) 626-2000 Fax: (502) 452-0652 Email: steven.anderson@appl.ge.com Website: www.buildwithge.com According to a recent Professional Builder survey, GE is the leading source of appliances. This marks the seventh consecutive year GE Appliances was named the top choice of builders and remodelers across the country. The survey findings reflect our ongoing commitment to provide our Home Products and Services customers with superior products and support. Today, GE continues to build on more than a century of innovation with Six Sigma, our companywide, customer-focused approach to quality. Each appliance is rigorously tested and retested, with the goal of near-perfection. When you choose GE, you can count on us to go the extra mile to make your life easier. . Call (800) 626-2000 for our 24-hour-a-day, 7 day-a-week service to provide answers on product features, installation procedures, service and more. For fax-on demand quick reference guides, instant dimensional and installation information, call (800) 432-3729 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Residential Appliances: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Refrigeration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cooking products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Microwave ovens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dishwashers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compactors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Food waste disposers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Clothes care. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Water heaters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Water systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Air conditioners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06400 - Architectural Woodwork; cabinets and countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06600 - Plastic Fabrications; countertops with integral sinks fabricated from synthetic surfacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 11460 - Unit Kitchens; appliances in unit kitchen assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 16050 - Basic Electrical Materials and Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI A117.1 - Guidelines for Accessible and Useable Buildings and Facilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | EPA - Energy Star Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Public Law 101-336 - Americans with Disabilities Act. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model number and selected options for each appliance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | List of maintenance parts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Comply with referenced standards and the Americans with Disabilities Act as applicable for fixtures for the disabled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Energy Rating: Provide appliances with the EPA Energy Star label where applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate rough-in requirements with adjacent construction. Coordinate components and fittings to ensure compatible parts are installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard written limited one-year warranty for each type of appliance specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide manufacturer's standard written limited parts warranty for each type of appliance specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: GE Appliances, which is located at: AP4 Room 106 Appliance Park ; Louisville, KY 40225; Toll Free Tel: 800-626-2000; Tel: 502-452-3346; Email: request info; Web: www.buildwithge.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | REFRIGERATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Refrigerators and Freezers: As manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Built-In Side-By-Side Refrigerators: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Counter-Depth Side-By-Side Refrigerators: GE Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Counter-Depth Side-By-Side Refrigerators: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Counter-Depth Side-By-Side Refrigerators: GE Cafe Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Side-By-Side Refrigerators: GE, Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Side-By-Side Refrigerators: GE, Cafe Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Side-By-Side Refrigerators: GE 'P' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Side-By-Side Refrigerators: GE 'N' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Side-By-Side Refrigerators: GE 'K' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Side-By-Side Refrigerators: GE 'W' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Side-By-Side Refrigerators: GE 'I' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Side-By-Side Refrigerators: GE 'J' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Side-By-Side Refrigerators: GE 'G' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Bottom-Freezer Refrigerators: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Bottom-Freezer Refrigerators: GE Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Counter Depth Bottom-Freezer Refrigerators: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Counter Depth Bottom-Freezer Refrigerators: GE Cafe Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Top-Freezer Refrigerators: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Top-Freezer Refrigerators: GE 'B' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Top-Freezer Refrigerators: GE 'C' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Top-Freezer Refrigerators: GE 'D' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Top-Freezer Refrigerators: GE 'H' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Top-Freezer Refrigerators: GE 'I' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Top-Freezer Refrigerators: GE 'J' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Top-Freezer Refrigerators: GE 'K' Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Top-Freezer Refrigerators: GE Small Top-Freezers Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Beverage Centers: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Wine Centers: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Compact Refrigerators: GE Spacemaker Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Upright Freezers, Frost-Free: GE, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Upright Freezers, Manual Defrost: GE, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Chest Freezers: GE Chest Freezers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Appearance: CleanSteel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Appearance: 1/4 inch (6 mm) Custom Wood Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Appearance: 3/4 inch (6 mm) Custom Wood Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Side Panel Accessory: Stainless steel panel accessory, model no. PS26SPLSS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | COOKING PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Advantium Ovens: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Advantium Wall Ovens: GE Profile Series Advantium Wall Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Advantium Above-the-Cooktop Ovens: GE Profile Series Advantium Above-the-Cooktop Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Built-In Ovens: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Built-In Double Electrical Ovens: 30 inch (762 mm) GE Profile Series Convection Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Built-In Double Electrical Ovens: 30 inch (762 mm) GE Series Double Electrical Ovens, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Built-In Double Electrical Ovens: 30 inch (762 mm) GE Series Microwave Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Built-In Double Electrical Ovens: 30 inch (762 mm) GE Profile Series Microwave Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Built-In Single Electrical Ovens: 30 inch (762 mm) GE Profile Series Single-Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Built-In Single Electrical Ovens: 30 inch (762 mm) GE Profile Series Convection Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Built-In Single Electrical Ovens: 30 inch (762 mm) GE Profile Series Single Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Built-In Double Electrical Ovens: 27 inch (686 mm) GE Profile Series Convection Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Built-In Double Electrical Ovens: 27 inch (686 mm) GE Series Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Built-In Double Electrical Ovens: 27 inch (686 mm) GE Series Microwave Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Built-In Double Electrical Ovens: 24 inch (610 mm) GE Profile Series Double Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Built-In Single Electrical Ovens: 27 inch (686 mm) GE Profile Series Convection Single Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Built-In Single Electrical Ovens: 27 inch (686 mm) GE Series Single Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Built-In Single Electrical Ovens: 24 inch (610 mm) GE Series Single Electrical Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Built-In Gas Ovens: 24 inch (610 mm) GE Series Gas Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Appearance: White on white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Appearance: Bisque on bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Appearance: Black on black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Appearance: Bisque/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Appearance: White/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Appearance: Stainless steel with black accents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Built-In Cooktops: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Built-In Electrical Cooktops: GE Series Built-In CleanDesign Cooktops Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Built-In Electrical Cooktops: GE Profile Series Built-In CleanDesign Electric Cooktops, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Built-In Electrical Cooktops: GE Series Built-In Electric Cooktops, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Built-In Gas Cooktops: GE Profile Series Built-In Gas Cooktops, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Built-In Gas Cooktops: GE Series Built-In Gas Cooktops, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Built-In Electric Cooktops: GE Series Built-In Electric Downdraft Cooktops, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Built-In Gas Cooktops: GE Profile Series Built-In Downdraft Modular Gas Cooktops, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Appearance: White on white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Appearance: Bisque on bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Appearance: Black on black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Appearance: Bisque/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Appearance: White/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Appearance: Stainless steel with black accents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Two-Burner Gas Modules: Two sealed gas burners, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Gas Grill Modules: One piece, non-stick coated, front and rear controlled heating element, model no. JXGG90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Griddle: Non-stick coated, self draining, model no. JXGL90L. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ranges: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slide-In Electric Ranges: 30 inch (762 mm) GE Series Slide-In Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slide-In Electric Ranges: 30 inch (762 mm) GE Profile Series Slide-In Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slide-In Dual-Fuel Ranges: 30 inch (762 mm) GE Profile Series Slide-In Dual-Fuel Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slide-In Gas Ranges: 30 inch (762 mm) GE Profile Series Slide-In Gas Ranges, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Slide-In Gas Ranges: 30 inch (762 mm) GE Series Slide-In Gas Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Drop-In Electric Ranges: 30 inch (762 mm) GE Profile Series Drop-In Electric Ranges, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drop-In Electric Ranges: 30 inch (762 mm) GE Series Drop-In Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Drop-In Electric Ranges: 27 inch (686 mm) GE Profile Series Spacemaker Drop-In Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Free-Standing Electric Ranges: 30 inch (762 mm) GE Profile Series CleanDesign Free-Standing Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Free-Standing Electric Induction Ranges: 30 inch (762 mm) GE Profile Series CleanDesign Free-Standing Electric Induction Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Free-Standing Electric Ranges: 30 inch (762 mm) GE Series CleanDesign Free-Standing Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Free-Standing Electric Ranges: 30 inch (762 mm) GE Series QuickClean Free-Standing Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Free-Standing Electric Ranges: 24 inch (610 mm) GE Series QuickClean Free-Standing Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Free-Standing Dual-Fuel Ranges: 30 inch (762 mm) GE Cafe Series Free-Standing Dual-Fuel Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Free-Standing Gas Ranges: 30 inch (762 mm) GE Cafe Series Free-Standing Gas Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Free-Standing Electric Ranges: 30 inch (762 mm) GE Cafe Series Free-Standing Electric Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Free-Standing Dual-Fuel Ranges: 30 inch (762 mm) GE Profile Series Free-Standing Dual-Fuel Ranges, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Self-Cleaning Gas Ranges: 30 inch (762 mm) GE Profile Series Gas Ranges with Sealed Burner, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Self-Cleaning Gas Ranges: 30 inch (762 mm) GE Series Gas Ranges with Sealed Burner, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Standard-Clean Gas Ranges: 30 inch (762 mm) GE Series Gas Ranges with Sealed Burner, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Standard-Clean Gas Ranges: 30 inch (762 mm) GE Series Gas Ranges with Standard Burner, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Standard-Clean Gas Ranges: 24 inch (610 mm) GE Series Gas Ranges with Sealed Burner, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Standard-Clean Gas Ranges: 24 inch (610 mm) GE Series Gas Ranges with Standard Burner, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Appearance: White on white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Appearance: Bisque on bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Appearance: Black on black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Appearance: Bisque/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Appearance: White/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Appearance: Stainless steel with black accents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Rear Filler Trim Kits: Model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Kits for Slide-In Electric Ranges: Model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Venting Systems: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slide-Out Hoods: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Telescopic Downdraft Systems: GE Profile Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Designer/Commercial Hoods: GE Cafe Series, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Designer/Commercial Hoods: GE Profile Series for Island, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Designer/Commercial Hoods: GE Profile Series, wall mount, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hoods: GE Profile Series, High-Performance, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hoods: GE Profile Series, Performance Hoods, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hoods: GE Series Deluxe, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Hoods: GE Series Standard, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Custom hood inserts, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Appearance: Black on black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Appearance: White on white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Appearance: Bisque on bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Appearance: Brushed aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Stainless Chimney Kits: Model no. JXCHSS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Rectangular Ducts: 7 inch (178 mm) round to 3-1/4 inch (83 mm) x 10 inch (254 mm) rectangular duct transition for rear wall discharge), model no. JXDW1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Warming Drawers: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electrical Warming Drawers: GE Profile Series 30 inch (762) Warming Drawers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical Warming Drawers: GE Profile Series 27 inch (686) Warming Drawers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Appearance: Black on black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MICROWAVE OVENS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Microwave Ovens: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Convection/Microwave Ovens: GE Profile Series Spacemaker Convection/Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Microwave Ovens: GE Profile Series Spacemaker 2.0 Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Microwave Ovens: GE Cafe Series Spacemaker 2.0 Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Microwave Ovens: GE Profile Series Spacemaker Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Microwave Ovens: GE Series Over-the-Range Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Microwave Ovens: GE Series Spacemaker II Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Microwave Ovens: GE Profile Series Spacemaker II Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Microwave Ovens: GE Profile Series Convection Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Microwave Ovens: GE Profile Series Extra-Large Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Microwave Ovens: GE Series Extra-Large Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Microwave Ovens: GE Series Family-Size Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Microwave Ovens: GE Series Mid-Size Microwave Ovens, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Mounting: Free-standing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Mounting: Undercabinet mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Mounting: Built-in kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Undercabinet Mounting Kit: Model no. JXA019K. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Deluxe Trim Kits: Model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Filter Kit: Recirculating charcoal filter kit, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Filler Panel Kit: Standard type, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Filler Panel Kit: Decorative type, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Custom installation panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Ventilation: Recirculating, non-vented, ductless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Ventilation: Outside exhaust, vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Ventilation: Outside exhaust, horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Appearance: White on white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Appearance: Bisque on bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Appearance: Black on black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Appearance: Bisque/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Appearance: White/black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Appearance: Stainless steel with black accents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | DISHWASHERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Dishwashers: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interior Dishwashers: GE Profile Series Stainless Interior Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interior Dishwashers: GE Cafe Series Stainless Interior Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Built-In Dishwashers: GE Profile Series Built-In Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Built-In Dishwashers: GE Series Tall Tub Built-In Dishwasher, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Built-In Dishwashers: GE Series Built-In Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Convertible Dishwashers: GE Series Convertible Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Built-In Dishwashers: GE Profile Series Spacemaker Built-In 18 inch (457 mm) Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Built-In Dishwashers: GE Series Spacemaker Built-In 18 inch (457 mm) Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Dishwashers: GE Series Under the Sink Dishwashers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Appearance: Bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Appearance: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Appearance: Clean Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | COMPACTORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Trash Compactors: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Trash Compactors: GE Profile Series Trash Compactors, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Custom installation panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | WASTE DISPOSERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Waste Disposers: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Batch Feed Waste Disposers: GE Disposall Food Waste Disposer, Batch Feed, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Continuous Feed Waste Disposers: GE Disposall Food Waste Disposer, Continuous Feed, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | CLOTHES CARE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clothes Care: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frontload Washers: GE Profile Series Frontload Washers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frontload Washers: GE Series Frontload Washers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Topload Washers: GE Profile Series Topload Washers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Topload Washers: GE Series Topload Washers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frontload Dryers: GE Profile Series Frontload Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Frontload Dryers: GE Series Frontload Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Topload Dryers: GE Profile Series Topload Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electric Topload Dryers: GE Series Electric Topload Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Gas Topload Dryers: GE Series Gas Topload Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Portable Washer/Dryers: GE Series, Portable Washers and Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Stationary Washer/Dryers: GE Series, Stationary Washers and Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Unitized Electric Washer/Dryers: GE Series Unitized Electric Washers and Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Unitized Gas Washer/Dryers: GE Series Unitized Gas Washers and Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Commercial Frontload Washers: GE Series Commercial Frontload Washers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Commercial Frontload Dryers: GE Series Commercial Frontload Matching Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Smart Card Washer and Dryers: GE Smart Card Washer and Dryers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Coin-Operated Commercial Gas Dryers: GE Series Stacked Commercial Gas Dryers, Coin-Operated, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Coin-Operated Commercial Electric Dryers: GE Series Stacked Commercial Electric Dryers, Coin-Operated, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Coin-Operated Commercial Dryers: GE Series Coin-Operated Commercial Dryers, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Non-Coin Operated Commercial Dryers: GE Series Stacked Commercial Dryers, Non-Coin-Operated, Electric, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Appearance: White on white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Appearance: White on titanium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Appearance: Bisque on bisque. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Appearance: Metallic silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Appearance: Vermillion red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Appearance: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Appearance: Titanium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Appearance: White with black controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Pedestals: SmartDispense pedestal, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Storage Pedestals: Model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | 13 inch (330.2 mm) Pedestals: Model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | WATER HEATERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Water Heaters: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hybrid Water Heaters: GE Series GeoSpring Hybrid Water Heaters, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tankless Gas Water Heaters: GE Series Tankless Gas Water Heaters, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Appearance: Silver Metallic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tankless Gas Water Heater Accessories: Direct-wire remote controllers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tankless Gas Water Heater Accessories: Pipe covers, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tankless Gas Water Heater Accessories: Dual-connect cables, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tankless Gas Water Heater Accessories: Multi-connect kits with control boards, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tankless Gas Water Heater Accessories: Multi-connect cable, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | WATER SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Water Systems: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Water Filtration Systems: GE Profile Series Reverse Osmosis Filtration Systems, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Water Filtration Systems: GE Series Dual Stage Water Filtration Systems, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water Filtration Systems: GE Series Kitchen or Bath Undersink Filtration Systems, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Filtration Systems: GE Series Household Pre-Filtration Systems, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Water Softening Systems: GE Series Softeners, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Grilles: Model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Water Filtration System Tank Accessory: Supplemental tank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Water Filtration System Cabinet Accessory: Storage cabinet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Water Filtration System Icemaker Accessory: Icemaker connection kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Appearance: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Appearance: Light gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Power Connection Kits: Model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Wall Cases: Model no. RAB77A4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Insulated Wall Cases: Model no. RAB71A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | AIR CONDITIONING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Air Conditioning: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Terminal Units: GE 4100 Deluxe Series Zoneline Packaged Terminal Units; cooling and electric heat, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Terminal Units: GE 6100 Deluxe Series Zoneline Packaged Terminal Air Units, heat pump, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Terminal Units: GE Dry Air 25 Series Zoneline Packaged Terminal Air Units, Heat Pump, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Conditioners: GE Series Mini Splits, cooling only, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Air Conditioners: GE Series Mini Splits, heat pumps, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heat/Cool Units: GE J Series Built-In Heat/Cool Units, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electric Cooling Units: GE J Series Built-In Heat/Cool Units, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Terminal Air Conditioning: GE Series Vertical Packaged Terminal Air Conditioning, electric heat resistance, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Terminal Air Conditioning: GE Series Vertical Packaged Terminal Air Conditioning, heat pumps, model no.__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Sleeve Adaptors: ______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Drain Kits: Model no. __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Chassis Adaptors: Model no. __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Wall Cases: Model no. __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Insulated Wall Cases: Model no. __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. Coordinate rough-in with appliance sizes and utility requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Assemble appliances and trim and install in accordance with manufacturer's instructions and the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Securely mount to substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install appliances plumb and level and in proper relationship to adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Connect appliances to building utility, supply and waste systems as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Test for proper operation and drainage. Adjust until proper operation is achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | APPLIANCE DATA SHEETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Refer to the manufacturer's data sheets as attached to this Section for required features and additional requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||