SECTION 11450
APPLIANCES
Copyright 2012 - 2014 ARCAT, Inc. - All rights reserved
NOTE TO SPECIFIER MicroFridge(R) ; appliances for small space living environments.
.
This section is based on the products of MicroFridge(R) , which is located at:
2 Annette Rd. Suite 3
Foxboro, MA 02035
MicroFridge is a product of Intirion Corporation. Intirion, focuses on the development of products for small space living environments. Back in 1987, we invented the MicroFridge brand refrigerator/freezer/ microwave combination appliance to solve the problem of overloaded circuits at colleges and universities, hotels, military facilities and assisted living residences. Our patent-pending Safe Plug technology uses about half the electricity of 2 separate appliances and reduces the risk of circuit overloads. With our one plug to the wall operation, it frees up outlets since just one plug goes into the wall socket to operate the refrigerator, freezer and microwave oven.
Intirion is committed to providing quality, technologically advanced products. From our unique combination appliances and refrigerators to the security technology of our in-room electronic safes, Intirion develops products that help create an environment that is safe, convenient and enjoyable.
NOTE TO SPECIFIER Delete items below not required for project.
A.
Appliances of the following types:
1.
Combination appliances. (MicroFridge)
2.
Refrigerators. (MicroFridge)
3.
Microwave ovens. (MicroFridge)
4.
Snack refrigerators and microwave oven. (MicroFridge)
5.
Compact refrigerators. (Danby)
6.
Compact all-refrigerators. (Danby)
7.
Wine coolers and beverage centers. (Danby)
9.
Upright freezers. (Danby)
11.
Electric ranges. (Danby)
12.
Microwave ovens. (Danby)
14.
Commercial freezers. (ColdTech)
15.
Commercial refrigerators. (ColdTech)
16.
Commercial prep tables. (ColdTech)
17.
Commercial undercounter freezers. (ColdTech)
18.
Commercial undercounter refrigerators. (ColdTech)
A.
Section 16050 - Basic Electrical Materials and Methods: Source power supply.
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
1.4
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
A.
Warranty: Provide manufacturer's standard limited 10 year warranty.
A.
Acceptable Manufacturer: MicroFridge(R) , which is located at: 2 Annette Rd. Suite 3 ; Foxboro, MA 02035; Toll Free Tel: 800-637-7567; Email: request info (gpodobinski@microfridge.com); Web: www.microfridge.com
NOTE TO SPECIFIER Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
NOTE TO SPECIFIER Delete items below not required for project.
A.
Combination Appliances:
1.
Model 2.4F-7TP: MicroFridge Combination Appliance.
a.
Features: Single-door 100 percent refrigerator and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with the Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 2.4 cu. ft.
f.
Total Capacity: 2.4 cu. ft.
g.
Internal Safe Plug Technology: Yes.
h.
Dual Outlet Charging Station: Yes.
j.
Defrost Type: Auto (Cycle).
k.
Microwave Watts Output: 700.
l.
Microwave Capacity: 0.7 cu. ft.
q.
Shipping Weight: 76 lbs.
2.
Model 2.4MFE-7TP: MicroFridge Combination Appliance.
a.
Features: Single-door 100 percent refrigerator and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 2.43 cu. ft.
f.
Total Capacity: 2.43 cu. ft.
g.
Internal Safe Plug Technology: Yes.
h.
Dual Outlet Charging Station: Yes.
j.
Defrost Type: Auto (Cycle).
k.
Microwave Watts Output: 700.
l.
Microwave Capacity: 0.7 cu. ft.
q.
Shipping Weight: 80 lbs.
t.
Energy Star Rated: Yes.
3.
Model 2.4MF-7TPS: MicroFridge Combination Appliance.
a.
Features: Single-door 100 percent refrigerator and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology. Stainless steel on refrigerator door and face of microwave; sides and top of cabinets are black.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Black Pearl.
d.
Fridge Capacity: 2.4 cu. ft.
e.
Total Capacity: 2.4 cu. ft.
f.
Internal Safe Plug Technology: Yes.
g.
Dual Outlet Charging Station: Yes.
i.
Defrost Type: Auto (Cycle).
j.
Microwave Watts Output: 700.
k.
Microwave Capacity: 0.7 cu. ft.
p.
Shipping Weight: 76 lbs.
4.
Model 2.9MF-7TP: MicroFridge Combination Appliance.
a.
Features: 2-door refrigerator/freezer and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 2.13 cu. ft.
f.
Freezer Capacity: 0.75 cu. ft.
g.
Total Capacity: 2.9 cu. ft.
h.
Internal Safe Plug Technology: Yes.
i.
Dual Outlet Charging Station: Yes.
k.
Defrost Type: Refrigerator, Auto / Freezer: Manual.
l.
Freezer Type: 0 degree Freezer.
m.
Microwave Watts Output: 700.
n.
Microwave Capacity: 0.7 cu. ft.
s.
Shipping Weight: 96 lbs.
v.
Energy Star Rated: Yes.
5.
Model 2.9MF-7TPS: MicroFridge Combination Appliance.
a.
Features: 2-door refrigerator/freezer and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology. Stainless steel on refrigerator door and face of microwave; sides and top of cabinets are black.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Black Pearl.
d.
Fridge Capacity: 2.13 cu. ft.
e.
Freezer Capacity: 0.75 cu. ft.
f.
Total Capacity: 2.9 cu. ft.
g.
Internal Safe Plug Technology: Yes.
h.
Dual Outlet Charging Station: Yes.
j.
Defrost Type: Refrigerator, Auto / Freezer, Manual.
k.
Freezer Type: 0 degree Freezer.
l.
Microwave Watts Output: 700.
m.
Microwave Capacity: 0.7 cu. ft.
r.
Shipping Weight: 96 lbs.
u.
Energy Star Rated: Yes.
6.
Model 2.9MF-7TPW: MicroFridge Combination Appliance.
a.
Features: 2-door refrigerator/freezer and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology. Easy-grip handles on the refrigerator/freezer, easy to read numerals on the microwave and a true zero degree freezer.
c.
Interior Color: Stay Cool Glacier White.
d.
Fridge Capacity: 2.13 cu. ft.
e.
Freezer Capacity: 0.75 cu. ft.
f.
Total Capacity: 2.9 cu. ft.
g.
Internal Safe Plug Technology: Yes.
h.
Dual Outlet Charging Station: Yes.
j.
Defrost Type: Refrigerator, Auto / Freezer, Manual.
k.
Freezer Type: 0 degree Freezer.
l.
Microwave Watts Output: 700.
m.
Microwave Capacity: 0.7 cu. ft.
r.
Shipping Weight: 96 lbs.
u.
Energy Star Rated: Yes.
7.
Model 3.6MFAE-7TP: MicroFridge Combination Appliance.
a.
Features: Single-door refrigerator with full-width ice compartment and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 3.6 cu. ft.
f.
Total Capacity: 3.6 cu. ft.
g.
Internal Safe Plug Technology: Yes.
h.
Dual Outlet Charging Station: Yes.
k.
Freezer Type: Ice Compartment.
l.
Microwave Watts Output: 700.
m.
Microwave Capacity: 0.7 cu. ft.
r.
Shipping Weight: 89 lbs.
u.
Energy Star Rated: Yes.
8.
Model 3.6MFAE-7TPS: MicroFridge Combination Appliance.
a.
Features: Single-door refrigerator with full-width ice compartment and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology. Stainless steel on refrigerator door and face of microwave; sides and top of cabinets are black.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Black Pearl.
d.
Fridge Capacity: 3.6 cu. ft.
e.
Total Capacity: 3.6 cu. ft.
f.
Internal Safe Plug Technology: Yes.
g.
Dual Outlet Charging Station: Yes.
j.
Freezer Type: Ice Compartment.
k.
Microwave Watts Output: 700.
l.
Microwave Capacity: 0.7 cu. ft.
q.
Shipping Weight: 89 lbs.
t.
Energy Star Rated: Yes.
9.
Model 5.6MF-9TP: MicroFridge Combination Appliance.
a.
Features: Single-door refrigerator with full-width ice compartment (suitable for under counter applications) and a 0.9 cu. ft., 850 watt microwave oven with a fully integrated charging station allowing re- charge of electronic devices with the Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 5.6 cu. ft.
f.
Total Capacity: 5.6 cu. ft.
g.
Internal Safe Plug Technology: Yes.
h.
Dual Outlet Charging Station: Yes.
j.
Defrost Type: Auto (push button).
k.
Freezer Type: Ice Compartment.
l.
Microwave Watts Output: 850.
m.
Microwave Capacity: 0.9 cu. ft.
r.
Shipping Weight: 122 lbs.
u.
Energy Star Rated: Yes.
10.
Model 4.8MF-7TP: MicroFridge Combination Appliance.
a.
Features: 2-door refrigerator/freezer and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 3.46 cu. ft.
f.
Freezer Capacity: 1.38 cu. ft.
g.
Total Capacity: 4.8 cu. ft.
h.
Internal Safe Plug Technology: Yes.
i.
Dual Outlet Charging Station: Yes.
k.
Defrost Type: Refrigerator, Auto / Freezer, Frost Free.
l.
Freezer Type: 0 degree Frost Free Freezer.
m.
Microwave Watts Output: 700.
n.
Microwave Capacity: 0.7 cu. ft.
s.
Shipping Weight: 126 lbs.
11.
Model 4.8MF-7TPW: MicroFridge Combination Appliance.
a.
Features: 2-door refrigerator/freezer and a 0.7 cu. ft., 700 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology. Special easy-grip handles on the refrigerator/freezer, easy to read numerals on the microwave and a true zero degree freezer.
c.
Interior Color: Stay Cool Glacier White.
d.
Fridge Capacity: 3.46 cu. ft.
e.
Freezer Capacity: 1.38 cu. ft.
f.
Total Capacity: 4.8 cu. ft.
g.
Internal Safe Plug Technology: Yes.
h.
Dual Outlet Charging Station: Yes.
j.
Defrost Type: Refrigerator, Auto / Freezer, Frost Free.
k.
Freezer Type: 0 degree Frost Free Freezer.
l.
Microwave Watts Output: 700.
m.
Microwave Capacity: 0.7 cu. ft.
r.
Shipping Weight: 126 lbs.
12.
Model 4.8MF-9TP: MicroFridge Combination Appliance.
a.
Features: 2-door refrigerator/freezer and a 0.9 cu. ft., 850 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with the Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 3.46 cu. ft.
f.
Freezer Capacity: 1.38 cu. ft.
g.
Total Capacity: 4.8 cu. ft.
h.
Internal Safe Plug Technology: Yes.
i.
Dual Outlet Charging Station: Yes.
k.
Defrost Type: Refrigerator, Auto / Freezer, Frost Free.
l.
Freezer Type: 0 degree Frost Free Freezer.
m.
Microwave Watts Output: 850.
n.
Microwave Capacity: 0.9 cu. ft.
s.
Shipping Weight: 134 lbs.
13.
Model 10.3MFE-9TPW: MicroFridge Combination Appliance.
a.
Features: 2-door refrigerator/freezer and a 0.9 cu. ft., 850 watt microwave oven with a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 8 cu. ft. (226.5 liter).
f.
Freezer Capacity: 2.3 cu. ft. (65.2 liter).
g.
Total Capacity: 10.3 cu. ft. (291.7 liter).
h.
Internal Safe Plug Technology: Yes.
i.
Dual Outlet Charging Station: Yes.
k.
Defrost Type: Refrigerator, Auto / Freezer: Frost Free.
l.
Freezer Type: 0 degree Frost Free Freezer.
m.
Microwave Watts Output: 850.
n.
Microwave Capacity: 0.9 cu. ft. (25.5 liter).
o.
Height: 71 1/4 in (181 cm).
p.
Width: 23 5/8 in (60 cm).
q.
Depth: 27 in (68.6 cm).
r.
Weight: 171 lbs (77.5 kg).
s.
Shipping Weight: 197 lbs (89.4 kg).
v.
Energy Star Rated: Yes.
1.
Model 2.4MFR: MicroFridge Refrigerator.
a.
Features: 100 percent refrigerator with easy-grab beverage holder and smart store door.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 2.4 cu. ft.
f.
Total Capacity: 2.4 cu. ft.
h.
Defrost Type: Auto (Cycle).
m.
Shipping Weight: 47 lbs.
2.
Model 2.4MFRS: MicroFridge Refrigerator.
a.
Features: 100 percent refrigerator with easy-grab beverage holder and smart store door. Stainless steel on refrigerator door; sides and top of cabinet are black.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Black Pearl.
d.
Fridge Capacity: 2.4 cu. ft.
e.
Total Capacity: 2.4 cu. ft.
g.
Defrost Type: Auto (Cycle).
l.
Shipping Weight: 47 lbs.
3.
Model 2.9MFR: MicroFridge Refrigerator/Freezer.
a.
Features: Zero-degree freezer and smart store door.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 2.13 cu. ft.
f.
Freezer Capacity: 0.75 cu. ft.
g.
Total Capacity: 2.9 cu. ft.
i.
Defrost Type: Refrigerator, Auto / Freezer, Manual.
j.
Freezer Type: 0 degree Freezer.
o.
Shipping Weight: 65 lbs.
q.
Energy Star Rated: Yes.
4.
Model 2.9MFRS: MicroFridge Refrigerator/Freezer.
a.
Features: Zero-degree freezer and smart store door. Stainless steel on refrigerator/freezer doors; sides and top of cabinet are black.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Black Pearl.
d.
Fridge Capacity: 2.13 cu. ft.
e.
Freezer Capacity: 0.75 cu. ft.
f.
Total Capacity: 2.9 cu. ft.
h.
Defrost Type: Refrigerator, Auto / Freezer, Manual.
i.
Freezer Type: 0 degree Freezer.
n.
Shipping Weight: 65 lbs.
p.
Energy Star Rated: Yes.
5.
Model 2.9MFRW: MicroFridge Refrigerator/Freezer.
a.
Features: Zero-degree freezer, smart store door and easy-grip handles.
c.
Interior Color: Stay Cool Glacier White.
d.
Fridge Capacity: 2.13 cu. ft.
e.
Freezer Capacity: 0.75 cu. ft.
f.
Total Capacity: 2.9 cu. ft.
h.
Defrost Type: Refrigerator, Auto / Freezer, Manual.
i.
Freezer Type: 0 degree Freezer.
n.
Shipping Weight: 65 lbs.
p.
Energy Star Rated: Yes.
6.
Model 3.6MFRA-E: MicroFridge Refrigerator/Freezer.
a.
Features: Full-width ice compartment, smart store door and stay-fresh drawer.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 3.6 cu. ft.
f.
Total Capacity: 3.6 cu. ft.
i.
Freezer Type: Ice compartment.
n.
Shipping Weight: 58 lbs.
p.
Energy Star Rated: Yes.
7.
Model 3.6MFRAS-E: MicroFridge Refrigerator/Freezer.
a.
Features: Full-width ice compartment, smart store door and stay-fresh drawer. Stainless steel on refrigerator door; sides and top of cabinet are black.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Black Pearl.
d.
Fridge Capacity: 3.6 cu. ft.
e.
Total Capacity: 3.6 cu. ft.
h.
Freezer Type: Ice compartment.
m.
Shipping Weight: 58 lbs.
o.
Energy Star Rated: Yes.
8.
Model 5.6MFR: MicroFridge Refrigerator.
a.
Features: Full-width ice compartment, smart store door and stay-Fresh drawer (suitable for under counter applications).
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 5.6 cu. ft.
f.
Total Capacity: 5.6 cu. ft.
h.
Defrost Type: Auto (push button).
i.
Freezer Type: Ice Compartment.
n.
Shipping Weight: 83 lbs.
p.
Energy Star Rated: Yes.
9.
Model 4.8MFR: MicroFridge Refrigerator/Freezer.
a.
Features: Frost-free freezer, smart store door and stay-fresh drawer.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 3.46 cu. ft.
f.
Freezer Capacity: 1.38 cu. ft.
g.
Total Capacity: 4.84 cu. ft.
i.
Defrost Type: Refrigerator, Auto / Freezer, 0 degree Frost Free.
j.
Freezer Type: 0 degree Frost Free Freezer.
o.
Shipping Weight: 95 lbs.
10.
Model 4.8MFRW: MicroFridge Refrigerator/Freezer.
a.
Features: Frost-free freezer, smart store door, stay-fresh drawer and easy-grip handles.
c.
Interior Color: Stay Cool Glacier White.
d.
Fridge Capacity: 3.46 cu. ft.
e.
Freezer Capacity: 1.38 cu. ft.
f.
Total Capacity: 4.84 cu. ft.
h.
Defrost Type: Refrigerator, Auto / Freezer, 0 degree Frost Free.
i.
Freezer Type: 0 degree Frost Free Freezer.
n.
Shipping Weight: 95 lbs.
11.
Model 10.3MFERW: MicroFridge Refrigerator/Freezer.
a.
Features: 0 degree frost-free freezer, smart store door and stay-fresh drawer.
NOTE TO SPECIFIER Delete color not required for project.
d.
Interior Color: Stay Cool Glacier White.
e.
Fridge Capacity: 8 cu. ft. (226.5 liter).
f.
Freezer Capacity: 2.3 cu. ft. (65.2 liter).
g.
Total Capacity: 10.3 cu. ft. (291.7 liter).
i.
Defrost Type: Refrigerator, Auto / Freezer, 0 degree Frost Free.
j.
Freezer Type: 0 degree Frost Free Freezer.
k.
Height: 58 5/8 in (149 cm).
l.
Width: 23 5/8 in (60 cm).
m.
Depth: 27 in (68.6 cm).
n.
Weight: 137 lbs (62.1 kg).
o.
Shipping Weight: 158 lbs.
q.
Energy Star Rated: Yes.
1.
MFM-7TP: MicroFridge Microwave.
a.
Features: Electronic touchpad controls pre-programmed recipes, express cook settings and adjustable beeper volume and a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
e.
Total Capacity: 0.7 cu. ft.
f.
Microwave Watts Output: 700.
g.
Charging Station: 4 amps max for both outlets combined.
l.
Shipping Weight: 29 lbs.
2.
MFM-7TPS: MicroFridge Microwave.
a.
Features: Electronic touchpad controls pre-programmed recipes, express cook settings and adjustable beeper volume and a fully integrated charging station allowing re-charge of electronic devices with the Safe Plug technology. Stainless steel on face of microwave; sides and top of cabinets are black.
b.
Exterior Color: Stainless Steel.
d.
Total Capacity: 0.7 cu. ft.
e.
Microwave Watts Output: 700.
f.
Charging Station: 4 amps max for both outlets combined.
k.
Shipping Weight: 29 lbs.
3.
MFM-9TP: MicroFridge Microwave.
a.
Features: Electronic touchpad controls pre-programmed recipes, express cook settings and adjustable beeper volume and a fully integrated charging station allowing re-charge of electronic devices with Safe Plug technology.
NOTE TO SPECIFIER Delete color not required for project.
e.
Total Capacity: 0.7 cu. ft.
f.
Microwave Watts Output: 700.
g.
Charging Station: 4 amps max for both outlets combined.
l.
Shipping Weight: 29 lbs.
D.
Snack Refrigerator and Microwave Oven:
1.
Model 2.5SM-7TP: snackmate by MicroFridge.
a.
Refrigerator Features: 2.5 cu. ft. (70 liters) capacity all refrigerator. Cycle defrost. CanStor beverage dispenser. 2 full and 1 half shelves for maximum storage versatility. Tall bottle storage. Reversible door hinge.
b.
Microwave Features: 0.7 cu. ft. capacity. 700 watts of cooking power. Simple one touch cooking for 6 uses (popcorn, potato, pizza, beverage, frozen dinner, and reheat). 3 specialty programs (cook by weight, defrost by weight, speed defrost). Easy to read LED timer/clock.
c.
Combination Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 36-15/16 in. (93.8 cm). Depth: 20-3/16 in. (51.2 cm).
d.
Refrigerator Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 26-5/8 in. (67.6 cm). Depth: 20-3/16 in. (51.2 cm). Weight: 48 lbs. (21.7 kg).
e.
Microwave Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 10-5/16 in. (26.2 cm). Depth: 13-7/8 in. (35.2 cm). Weight: 23.1 lbs. (10.5 kg).
g.
Energy Star Rated: Yes.
2.
Model 3.2SMA-7TP: snackmate by MicroFridge.
a.
Refrigerator Features: Full width ice compartment. 3.2 cu.ft. (90 litres) capacity all refrigerator. Auto-defrost. CanStor beverage dispenser. 2 full and 1 half shelves for storage versatility. Tall bottle storage. Reversible door hinge.
b.
Microwave Features: 0.7 cu. ft. capacity microwave. 700 watts of cooking power. Simple one touch cooking for 6 uses (popcorn, potato, pizza, beverage, frozen dinner, and reheat). 3 specialty programs (cook by weight, defrost by weight, speed defrost). Easy to read LED timer/clock.
c.
Combination Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 42-11/16 in. (108.4 cm). Depth: 20-3/8 in. (51.8 cm). Weight: 77.1 lbs. (35.0 kg).
d.
Refrigerator Dimensions: Width: 17-13/16 in. (45.0 cm). Height: 32-3/4 in. (83.2 cm). Depth: 20-3/8 in. (51.8 cm). Weight: 54 lbs. (24.5 kg).
e.
Microwave Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 10-5/16 in. (26.2 cm). Depth: 13-7/8 in. (35.2 cm). Weight: 23.1 lbs. (10.5 kg).
g.
Energy Star Rated: Yes.
3.
Model 3.4SM-7TP: snackmate by MicroFridge.
a.
Refrigerator Features: 3.3 cu. ft. (93.4 litres) capacity all refrigerator.
b.
Cycle defrost. CanStor beverage dispenser. 1 full and 3 half shelves for maximum storage versatility. Tall bottle storage. Reversible door hinge.
c.
Microwave Features: 0.7 cu. ft. capacity. 700 watts of cooking power. Simple one touch cooking for 6 uses (popcorn, potato, pizza, beverage, frozen dinner, and reheat). 3 specialty programs (cook by weight, defrost by weight, speed defrost). Easy to read LED timer/clock.
d.
Combination Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 43 in. (109.3 cm). Depth: 20-3/8 in. (51.8 cm).
e.
Refrigerator Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 32-11/16 in. (83.1 cm). Depth: 20-3/8 in. (51.8 cm). Weight: 55 lbs. (24.9 kg).
f.
Microwave Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 10-5/16 in. (26.2 cm). Depth: 13-7/8 in. (35.2 cm). Weight: 23.1 lbs. (10.5 kg).
h.
Energy Star Rated: Yes.
4.
Model 3.0SM-7TP: snackmate by MicroFridge.
a.
Refrigerator Features: Auto-defrost. Clear vegetable crisper and cover. Mechanical thermostat. CanStor beverage dispenser. Tall bottle storage. Interior light.
b.
Freezer Features: Zero-degree freezer. Manual defrost. Ice cube tray. Full-width door shelf.
c.
Microwave Features: 0.7 cu. ft. capacity. 700 watts of cooking power. Simple one touch cooking for 6 uses (popcorn, potato, pizza, beverage, frozen dinner, and reheat). 3 specialty programs (cook by weight, defrost by weight, speed defrost). Easy to read LED timer/clock.
d.
Combination Dimensions: Width: 18-7/8 in. (48.0 cm). Height: 43-3/8 in. (110.2 cm). Depth: 20-7/8 in. (53.0 cm).
e.
Refrigerator Dimensions: Width: 18-7/8 in. (48.0 cm). Height: 33-1/16 in. (84.0 cm). Depth: 20-7/8 in. (53.0 cm). Weight: 55 lbs. (25.0 kg).
f.
Microwave Dimensions: Width: 17-13/16 in. (45.2 cm). Height: 10-5/16 in. (26.2 cm). Depth: 13-7/8 in. (35.2 cm). Weight: 23.1 lbs. (10.5 kg).
h.
Energy Star Rated: Yes.
1.
Model DCR059WE: Danby Compact Refrigerator.
c.
Total Capacity: 1.7 cu. ft.
e.
Defrost Type: Push Button.
f.
Height: 50.3 cm (19 13/16 in).
g.
Width: 44.5 cm (17 8/16 in).
h.
Depth: 47 cm (18 8/16 in).
i.
Shipping Weight: 20.64 kg (45.5 lbs).
j.
Energy Star Rated: Yes.
2.
Model DCRM31BSLDD: Danby Dual Door Compact Fridge With Freezer.
NOTE TO SPECIFIER Delete colors not required for project.
a.
Exterior Color: Spotless Steel.
b.
Exterior Color: Black (DCR326BL).
c.
Exterior Color: White (DCR326W).
d.
Width: 18 11/16 in. (47.5 cm).
e.
Depth: 19 1/2 in. (49.5 cm).
f.
Height: 33 9/16 in. (85.2 cm).
g.
Capacity: 3.1 cu.ft. (88 litres).
h.
Shipping Weight: 68.3 lb / 31 kg.
i.
Energy Star Rated: Yes.
3.
Model DCR88WDD: Danby Compact Refrigerator.
c.
Total Capacity: 3.2 cu. ft.
e.
Defrost Type: Push Button.
f.
Height: 32 11/16 in (83.1 cm).
g.
Width: 17 11/16 in (45 cm).
h.
Depth: 18 8/16 in (47 cm).
i.
Shipping Weight: 58.6 lbs (26.6 kg).
j.
Energy Star Rated: Yes.
4.
Model DCR88BLDD: Danby Compact Refrigerator.
c.
Total Capacity: 3.2 cu. ft.
e.
Defrost Type: Push Button.
f.
Height: 32 11/16 in (83.1 cm).
g.
Width: 17 11/16 in (45 cm).
h.
Depth: 18 8/16 in (47 cm).
i.
Shipping Weight: 58.6 lbs (26.6 kg).
j.
Energy Star Rated: Yes.
5.
Model DCR88BSLDD: Danby Compact Refrigerator.
a.
Exterior Color: Stainless Steel.
c.
Total Capacity: 3.2 cu. ft.
e.
Defrost Type: Push Button.
f.
Height: 32 11/16 in (83.1 cm).
g.
Width: 17 11/16 in (45 cm).
h.
Depth: 18 8/16 in (47 cm).
i.
Shipping Weight: 58.6 lbs (26.6 kg).
j.
Energy Star Rated: Yes.
6.
Model DCR122WDD: Danby Compact Refrigerator.
c.
Total Capacity: 4.3 cu. ft.
e.
Defrost Type: Push Button.
f.
Height: 32 11/16 in (83 cm).
g.
Width: 20 8/16 in (52 cm).
h.
Depth: 21 1/16 in (53.5 cm).
i.
Shipping Weight: 72 lbs (32.6 kg).
j.
Energy Star Rated: Yes.
7.
Model DCR122BLDD: Danby Compact Refrigerator.
c.
Total Capacity: 4.3 cu. ft.
e.
Defrost Type: Push Button.
f.
Height: 32 11/16 in (83 cm).
g.
Width: 20 8/16 in (52 cm).
h.
Depth: 21 1/16 in (53.5 cm).
i.
Shipping Weight: 72 lbs (32.6 kg).
j.
Energy Star Rated: Yes.
8.
Model DCR1228BSLDD: Danby Compact Refrigerator.
a.
Exterior Color: Stainless Steel.
c.
Total Capacity: 4.3 cu. ft.
e.
Defrost Type: Push Button.
f.
Height: 32 11/16 in (83 cm).
g.
Width: 20 8/16 in (52 cm).
h.
Depth: 21 1/16 in (53.5 cm).
i.
Shipping Weight: 72 lbs (32.6 kg).
j.
Energy Star Rated: Yes.
F.
Compact All-Refrigerators:
1.
Model DAR195BL: Danby Countertop Compact All Fridge.
c.
Fridge Capacity: 1.8 cu. ft.
d.
Total Capacity: 1.8 cu. ft.
f.
Defrost Type: Auto (push button).
j.
Shipping Weight: 48.5 lbs.
k.
Energy Star Rated: Yes.
2.
Model DAR259: Danby Compact Refrigerator.
a.
Exterior Color: Black, White.
c.
Fridge Capacity: 2.5 cu. ft.
d.
Total Capacity: 2.5 cu. ft.
f.
Defrost Type: Auto (push button).
j.
Shipping Weight: 55 lbs.
k.
Energy Star Rated: Yes.
3.
Model DAR340BL: Danby Compact Refrigerator.
c.
Capacity: 3.3 cu. ft. (93.4 litres).
e.
Defrost Type: Automatic defrost.
f.
Height: 33 3/16 in. (84.30 cm).
g.
Width: 17 13/16 in. (45.21 cm).
h.
Depth: 20 3/8 in. (51.79 cm).
i.
Shipping Weight: 63.93 lb (29 kg).
j.
Energy Star Rated: Yes.
4.
Model DAR440: Danby Compact Refrigerator.
a.
Exterior Color: Black, White.
c.
Total Capacity: 4.4 cu. ft.
e.
Defrost Type: Automatic.
i.
Shipping Weight: 72.2 lbs.
j.
Energy Star Rated: Yes.
5.
Model DAR125SLDD: Danby Compact Refrigerator.
a.
Exterior Color: Stainless Steel.
c.
Total Capacity: 4.4 cu. ft.
e.
Defrost Type: Automatic.
i.
Shipping Weight: 80.2 lbs.
j.
Energy Star Rated: Yes.
G.
Wine Coolers and Beverage Centers:
1.
Model DWC172BL: Danby Countertop Wine Cooler.
c.
Total Capacity: 1.8 cu. ft. (17 Bottles).
e.
Height: 51.1 cm (20 2/16 in).
f.
Width: 44.5 cm (17 8/16 in).
g.
Depth: 50 cm (19 11/16 in).
h.
Shipping Weight: 22 kg (48.5 lbs).
2.
Model DWC350BLP: Danby Wine Cooler.
a.
Exterior Color: Black with platinum trim.
c.
Total Capacity: 3.2 cu. ft. (35 Bottles).
e.
Height: 32 11/16 in (81.3 cm).
f.
Width: 17 8/16 in (44.5 cm).
g.
Depth: 20 1/16 in (51 cm).
h.
Shipping Weight: 74.5 lbs (33.8 kg).
3.
Model DBC120BLS: Danby Beverage Center.
a.
Exterior Color: Stainless Steel.
c.
Total Capacity: 3.3 cu. ft.
h.
Shipping Weight: 73 lbs.
H.
Refrigerators: Danby Refrigerators.
1.
Model DFF261BSLDB: Danby Refrigerator.
NOTE TO SPECIFIER Delete color not required for project.
a.
Exterior Color: Spotless Steel.
d.
Total Capacity: 9.2 cu. ft.
f.
Height: 59 13/16 in (152.0 cm).
g.
Width: 23 13/16 in (60.5 cm).
h.
Depth: 26 12/16 in (68.0 cm).
i.
Shipping Weight: 165.3 lb / 75 kg.
j.
Energy Star Rated: Yes.
2.
Model DFF048A1WDB: Danby Refrigerator.
c.
Total Capacity: 4.8 cu. ft.
d.
Refrigerator Capacity: 3.46 cu .ft.
e.
Freezer Capacity: 1.38 cu. Ft.
g.
Height: 46 in (117 cm).
h.
Width: 18 5/8 in (47.3 cm).
i.
Depth: 22 3/4 in (57.8 cm).
j.
Shipping Weight: 93 lbs (42.2 kg).
3.
Model DFF103A3WDB: Danby Refrigerator.
c.
Total Capacity: 10.3 cu. ft.
d.
Refrigerator Capacity: 10.3 cu .ft.
e.
Freezer Capacity: 2.3 cu. Ft.
g.
Height: 58 5/8 in (148.9 cm).
h.
Width: 23 3/4 in (60 cm).
i.
Depth: 27 in (68.6 cm).
j.
Shipping Weight: 158 lbs (71.7 kg).
k.
Energy Star Rated: Yes.
1.
Model DUFM454WDB: Danby Upright Freezer.
c.
Total Capacity: 16 cu. ft. (450 L).
e.
Height: 61 3/16 in (155.4 cm).
f.
Width: 30 1/8 in (76.5 cm).
g.
Depth: 30 in (76.2 cm).
h.
Shipping Weight: 166 lbs (75.2 kg).
i.
Energy Star Rated: Yes.
2.
Model DUFM505WDB: Danby Upright Freezer.
c.
Total Capacity: 17.8 cu. ft. (501 L).
e.
Height: 67 in (170.2 cm).
f.
Width: 30 in (76.2 cm).
g.
Depth: 31 5/16 in (79.5 cm).
h.
Shipping Weight: 186 lbs (84.4 kg).
i.
Energy Star Rated: Yes.
1.
Model DR2009WGLP: Danby Gas Range.
b.
Height: 44 3/4 in (113.7 cm).
c.
Width: 20 in (50.8 cm).
d.
Depth: 25 3/8 in (64.5 cm).
e.
Shipping Weight: 103.6 lbs (47 kg).
2.
Model DR2099WGLP: Danby Gas Range.
b.
Height: 44 3/4 in (113.7 cm).
c.
Width: 20 in (50.8 cm).
d.
Depth: 25 3/8 in (64.5 cm).
e.
Shipping Weight: 110.2 lbs (50 kg).
1.
Model DER2009W: Danby Electric Range.
b.
Height: 42 15/16 in (109.0 cm).
c.
Width: 20 in (50.8 cm).
d.
Depth: 23 5/8 in (60.0 cm).
e.
Shipping Weight: 92.6 lbs (42 kg).
1.
Model DMW799BL: Danby Microwave Oven.
NOTE TO SPECIFIER Delete color not required for project.
a.
Exterior Color: Black (DMW799BL)
b.
Exterior Color: White (DMW799W).
d.
Total Capacity:7 cu. ft. (20 litres).
g.
Height: 10 5/16 in (26.2 cm).
h.
Width: 17 15/16 in (45.5 cm).
i.
Depth: 13 3/16 in (33.5 cm).
j.
Shipping Weight: 26.5 lbs (12 kg).
2.
Model DMW749SS: Danby Microwave Oven.
a.
Exterior Color: Stainless Steel.
c.
Total Capacity:7 cu. ft.
i.
Shipping Weight: 27 lbs.
3.
Model DMW1048SS: Danby Microwave Oven.
a.
Exterior Color: Stainless Steel.
c.
Total Capacity: 1.1 cu. ft.
i.
Shipping Weight: 41.4 lb.
4.
Model DMW111KPSSDD: Danby Microwave Oven.
NOTE TO SPECIFIER Delete color not required for project.
c.
Exterior Color: Stainless Steel.
e.
Total Capacity: 1.1 cu. ft.
k.
Shipping Weight: 40.8 lb.
1.
Model DDW1809W: Danby Dishwasher.
b.
Interior Color: Stainless Steel.
c.
Total Capacity: 8.00 Place Settings.
d.
Height: 32 8/16 in (82.5 cm).
e.
Width: 17 8/16 in (44.5 cm).
f.
Depth: 22 8/16 in (57.15 cm).
g.
Shipping Weight: 71 lbs (32.2 kg).
h.
Energy Star Rated: Yes.
2.
Model DDW1899BLS: Danby Dishwasher.
a.
Exterior Color: Stainless Steel.
b.
Interior Color: Stainless Steel.
c.
Total Capacity: 8.00 Place Settings.
d.
Height: 32 8/16 in (82.5 cm).
e.
Width: 17 8/16 in (44.5 cm).
f.
Depth: 22 in (55.88 cm).
g.
Shipping Weight: 70.55 lbs (32 kg).
h.
Energy Star Rated: Yes.
1.
Model CRF229-1: ColdTech Commercial One Door, Stainless Steel Solid Door Commercial Freezer.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 23 cu. ft.
g.
Temperature Range: -8 degree F to 0 degree F.
l.
Gross Weight: 326.3 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 8.3 amps/604 W.
o.
Compressor Power: 621 W.
q.
Energy Consumption: 6.279 kw.h/24 h.
r.
Energy Star Rated: Yes.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
2.
Model CRF466-2: ColdTech Commercial Two Door, Stainless Steel Solid Door Commercial Freezer.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 47 cu. ft.
g.
Temperature Range: -8 degree F to 0 degree F.
l.
Gross Weight: 502.7 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 9.9 amps/788W.
o.
Compressor Power: 815 W.
q.
Refrigerant Type: CFC Free R404a.
r.
Energy Star Rated: Yes.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
3.
Model CRF720-3: ColdTech Commercial Three Door, Stainless Steel Solid Door Commercial Freezer.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 72 cu. ft.
g.
Temperature Range: -8 degree F to 0 degree F.
l.
Gross Weight: 705.5 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 14 amps/954 W.
o.
Compressor Power: 1011 W.
q.
Refrigerant Type: CFC Free R404a.
r.
Energy Star Rated: Yes.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
O.
Commercial Refrigerators:
1.
Model CRR229-1: ColdTech Commercial One Door, Stainless Steel Solid Door Commercial Refrigerator.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 23 cu. ft.
g.
Temperature Range: 33 degree F to 43 degree F.
l.
Gross Weight: 337.3 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 7.4 amps/338W.
o.
Compressor Power: 418 W.
q.
Energy Consumption: 2.24 kw.h/24 h.
r.
Energy Star Rated: Yes.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
2.
Model CRR466-2: ColdTech Commercial Two Door, Stainless Steel Solid Door Commercial Refrigerator.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 47 cu. ft.
g.
Temperature Range: 33 degree F to 43 degree F.
l.
Gross Weight: 513.7 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 9.4 amps/ 765 W.
o.
Compressor Power: 835 W.
q.
Energy Consumption: 2.57 kw.h/24 h.
r.
Energy Star Rated: Yes.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
3.
Model CRR720-3: ColdTech Commercial One Door, Stainless Steel Solid Door Commercial Refrigerator.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 72 cu. ft.
g.
Temperature Range: 33 degree F to 43 degree F.
l.
Gross Weight: 705.5 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 10.4 amps/856 W.
o.
Compressor Power: 1054 W.
q.
Refrigerant Type: CFC Free R134a.
r.
Energy Star Rated: Yes.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
P.
Commercial Prep Tables:
1.
Model CPT168-71: ColdTech Commercial Two Door, Stainless Steel Solid Door Pizza Prep Table.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Pans: 9 Stainless Steel Units of 1/3 size.
e.
Total Capacity: 23 cu. ft.
f.
Fridge Capacity: 17.7 cu. ft.
g.
Food Storage Capacity: 5.3 cu. ft.
i.
Cutting Board Width: 70-3/4 in.
j.
Cutting Board Height: 3/4 in.
k.
Cutting Board Depth: 19-1/2 in.
m.
Temperature Range: 33 degree F to 43 degree F.
n.
Unit Height: 42-13/16 in.
r.
Gross Weight: 407.9 lbs.
s.
Voltage: 115 volts/20 amp circuit.
t.
Amperage: 9.8 amps/686 W.
u.
Compressor Power: 275 W.
x.
Warranty: 3 years bumper to bumper.
y.
Compressor Warranty: 5 Years.
2.
Model CST119-60: ColdTech Commercial Three Door, Stainless Steel Solid Door Salad Sandwich Prep Table.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Pans: 8 Stainless Steel x 1/6 Size Units.
e.
Total Capacity: 15.1 cu. ft.
f.
Food Storage Capacity: 3.7 cu. ft.
h.
Cutting Board Width: 60 in.
i.
Cutting Board Height: 3/4 in.
j.
Cutting Board Depth: 14 in.
l.
Temperature Range: 33 degree F to 43 degree F.
m.
Unit Height: 42-5/16 in.
n.
Unit Width: 60-3/16 in.
q.
Gross Weight: 363.8 lbs.
r.
Voltage: 115 volts/20 amp circuit.
s.
Amperage: 7.8 amps/578 W.
t.
Compressor Power: 616 W.
w.
Warranty: 3 years bumper to bumper.
x.
Compressor Warranty: 5 Years.
Q.
Commercial Undercounter Freezers:
1.
Model CUF063-27: ColdTech Commercial One Door, Stainless Steel Solid Door Commercial Undercounter Freezer.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 6.25 cu. ft.
g.
Temperature Range: -8 degree F to 0 degree F.
l.
Gross Weight: 216.1 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 6.3 amps/391 W.
o.
Compressor Power: 323 W.
q.
Refrigerant Type: CFC Free R404a.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
2.
Model CUF119-47: ColdTech Commercial Two Door, Stainless Steel Solid Door Commercial Undercounter Freezer.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 12 cu. ft.
g.
Temperature Range: -8 degree F to 0 degree F.
l.
Gross Weight: 313.1 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 7.2 amps/521 W.
o.
Compressor Power: 459 W.
q.
Refrigerant Type: CFC Free R404a.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
R.
Commercial Undercounter Refrigerators:
1.
Model CUR063-27: ColdTech Commercial One Door, Stainless Steel Solid Door Commercial Undercounter Refrigerator.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 6.25 cu. ft.
g.
Temperature Range: 33 degree F to 43 degree F.
l.
Gross Weight: 187.4 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 4.3 amps/385 W.
o.
Compressor Power: 418 W.
q.
Refrigerant Type: CFC Free R134a.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
2.
Model CUR119-47: ColdTech Commercial Two Door, Stainless Steel Solid Door Commercial Undercounter Refrigerator.
a.
Construction Material: High-quality 300 Series Stainless Steel.
b.
Exterior Color: Stainless Steel.
c.
Interior Color: Stainless Steel.
d.
Total Capacity: 12 cu. ft.
g.
Temperature Range: 33 degree F to 43 degree F.
l.
Gross Weight: 299.8 lbs.
m.
Voltage: 115 volts/20 amp circuit.
n.
Amperage: 8.0 amps / 440 W.
o.
Compressor Power: 616 W.
q.
Refrigerant Type: CFC Free R134a.
s.
Warranty: 3 years bumper to bumper.
t.
Compressor Warranty: 5 Years.
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
A.
Install in accordance with manufacturer's instructions. Test for proper operation and adjust until satisfactory results are obtained. Replace units which do not operate properly.
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION