| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Carron Net Co., Inc. , which is located at: P. O. Box 177 1623 - 17th St. Two Rivers, WI 54241 Toll Free Tel: 800-558-7768 Tel: 920-793-2217 Email: request info Web: www.carronnet.com [ Click Here ] for additional information. Carron Net is your COMPLETE SOURCE for quality standard and custom size Team and Individual Sport Nets and Industrial Net Systems. Made-To-Order Nets are our specialty. Tell us what you need. Your nets will be made to the highest standards in our factories at Two Rivers, Wisconsin. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Sport nets and recreational equipment including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Baseball netting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Baseball batting cage nets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Multi-sport and golf cage nets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cage frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Baseball field accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Ball barrier and divider nets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gym divider curtains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Vinyl backdrop curtains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tennis nets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Tennis accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Tennis court divider nets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Windscreens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Archery netting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 11062 - Utility Rigging Equipment: Rigging engineering and equipment to provide hoisting of nets and net cages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Carron Net Co., Inc. , which is located at: P. O. Box 177 1623 - 17th St. ; Two Rivers, WI 54241 ; Toll Free Tel: 800-558-7768 ; Tel: 920-793-2217; Email: request info; Web: www.carronnet.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Baseball Netting: nylon, 1-3/4 inches (44 mm) mesh used for baseball barrier. Refer to drawings for size and shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Carron Stock #77705 - #36 nylon, 1-3/4 inches (44 mm) mesh, knotted netting, color: Black (weather treated for outdoors). Cord tensile strength: 340 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carron Stock #77702 - #21 nylon, 1-3/4 inches (44 mm) mesh, knotted netting, color: Black (weather treated for outdoors). Cord tensile strength: 210 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carron Stock #62407 - #420 nylon, 1-3/4 inches (44 mm) mesh, knotless netting. Cord tensile strength: 135 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color for Netting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Edge Binding for Netting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nets are edge bordered with 5/16 poly rope binding. (standard) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nets are edge bordered with 1-1/2 inch (38 mm) finished with vinyl binding with grommets. Specify required grommet location and spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Baseball Batting Cage Nets: Batting cage nets shall be made with the three dimensional shapes of a top and four side walls. The mesh size shall be 1-3/4 inches (44 mm) square mesh and all edges shall be tape bound. Flexabar Black weather resistant treatment shall be applied at the factory for weather protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Carron stock #60410 Batting Cage Net, #21 nylon, 10 feet H by 10 feet W by 70 feet L (3 m by 3 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carron stock #60412 Batting Cage Net, #21 nylon, 10 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carron stock #60415 Batting Cage Net, #21 nylon, 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Carron stock #60416 Batting Cage Net, #21 nylon, 12 feet H by 14 feet W by 70 feet L (3.7 m by 4.3 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Carron stock #60417 Batting Cage Net, #21 nylon, 12 feet H by 14 feet W by 75 feet L (3.7 m by 4.3 m by 23 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Carron stock #60420 Batting Cage Net, #36 nylon, 10 feet H by 10 feet W by 70 feet L (3 m by 3 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Carron stock #60422 Batting Cage Net, #36 nylon, 10 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Carron stock #60425 Batting Cage Net, #36 nylon, 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Carron stock #60426 Batting Cage Net, #36 nylon, 12 feet H by 14 feet W by 70 feet L(3.7 m by 4.3 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Carron stock #60427 Batting Cage Net, #36 nylon, 12 feet H by 14 feet W by 75 feet L (3.7 m by 4.3 m by 23 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size(s) as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Multi-Sport and Golf Cage Nets: Combination cage nets shall be made with the three dimensional shapes of a top and four side walls. The mesh size shall be 3/4 inch (19 mm) square mesh and all edges shall be tape bound. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Carron stock #60430 Multi-Sport Cage Net 10 feet H by 10 feet W by 70 feet L (3 m by 3 m by 21 m), White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carron stock #60431 Multi-Sport Cage Net 10 feet H by 10 feet W by 70 feet L (3 m by 3 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carron stock #60432 Multi-Sport Cage Net 10 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Carron stock #60433 Multi-Sport Cage Net 10 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Carron stock #60435 Multi-Sport Cage Net 12 feet H by 12 feet W by 75 feet L (3 m by 3.7 m by 21 m), White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Carron stock #60436 Multi-Sport Cage Net 12 feet H by 12 feet W by 75 feet L (3 m by 3.7 m by 21 m), Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size(s) as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cage Frames/Kits: Provide hardware/framing to suspend netting for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Carron stock #61503 Indoor Steel Frame Unit - made of 2 inch (51 mm) O.D. steel. Guy cables, net support cables, snap hooks, take-up devices and floor plates. For sizes up to 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carron stock #61505 Outdoor Steel Frame Unit- made of 2 inch (51 mm) O.D. steel. Guy cables, net support cables, snap hooks, take-up devices, ground sockets and anchors. For sizes up to 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Steel Cable Wall Suspension: Provide cable suspension to support cage wall-to-wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #61507 Steel Cable and Hardware: Three 100 feet. (30480 mm) steel cables, 12 cable clamps, 6 thimbles, 3 turnbuckles, and 75 snaps. Wall eye bolts not included. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Baseball Field Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fence Crown, Corrugated Plastic: Available in Yellow or Black. Slit to attach to top of fence rail, 4 inch (102 mm) diameter. Refer to drawings for size. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #62512 Fence Crown, Yellow. Matching tie wraps for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Carron stock #62512 Fence Crown, Black. Matching tie wraps for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Outfield fence and Batter's Eye Windscreen. See Section K for windscreen details and specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Ball Barrier and Divider Nets: Provide practice and guard nets as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nets to be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dead Hung (fixed position) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Walk-draw | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Specify size per net | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Constructed of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #77701 - #21 knotted nylon, 1-1/2 inch (38 mm) mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Carron stock #77702 - #21 knotted nylon, 1-3/4 inch (44 mm) mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Carron stock #77703 - #21 nylon, 4 inch (101 mm) mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Carron stock #77705 - #36 knotted nylon, 1-3/4 inch (44 mm) mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Carron stock #77706 - #252 knotless nylon, 3/4 inch (19 mm) mesh | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Carron stock #77707 - #252 knotless nylon, 1-1/4 inch (31 mm) mesh | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Carron stock #77711 - #420 knotless nylon, 1-3/4 inch (44 mm) mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color for Netting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Edge Binding for Netting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nets are edge bordered with 5/16 poly rope binding on all edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nets are edge bordered with 1-1/2 inch (38 mm) finished width vinyl binding with grommets. Specify required grommet location and spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finishing Options for Netting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Addition of vinyl pocket with chain weight on bottom edge of netting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Addition of 12 inch (305 mm) vinyl kick panel on bottom edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Addition of hook and loop closure to vertical edges of nets to allow multiple sections to be connected together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Installation Hardware Required: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #75600 Aluminum tracking for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Aluminum I-beam channel track (11 gauge), complete with one carrier per lineal foot, hanging clamps (provided every 4 feet) or ceiling clamps (provided every 5 feet), 2 end stops and splice clamps as needed for joining track sections together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cable assembly) for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Other construction needs as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Gym Divider Curtain: Provide divider curtain as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings. The upper part shall be made of smooth hanging White mesh to allow light to pass through and air to circulate. The lower portion shall be of opaque vinyl, color to be determined by architect. Curtains to be 4 inch (101 mm) finished width vinyl bound on all edges and have grommets on top edge spaced on 12 inches (305 mm) centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtains to be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dead hung (fixed position). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Walk-draw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Specify sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Total height of curtain: ______ | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Total width of curtain: ______ | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Bottom section constructed of 18 oz laminated vinyl. Vinyl shall span the bottom 8 feet of the curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Royal blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top Section Constructed of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Caro-mesh (Scrim) - 8 oz PVC coated scrim mesh, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Carron stock #77701 - #21 knotted nylon, 1-1/2 inch (38 mm) mesh, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Carron stock #77706 - #252 knotless nylon, 3/4 inch (19 mm) mesh, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Carron stock #77711 - #420 knotless nylon, 1-3/4 inch (44 mm) mesh, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finishing Options for Netting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Addition of vinyl pocket with chain weight (to aid in ball retention) on bottom edge of netting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Addition of 12 inch (305 mm) vinyl kick panel on bottom edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Addition of hook and loop to vertical edges of nets to allow multiple sections to be connected together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Installation Hardware Required: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #75600 Aluminum tracking for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Aluminum I-beam channel track (11 gauge), complete with one carrier per lineal foot, hanging clamps (provided every 4 feet) or ceiling clamps (provided every 5 feet), 2 end stops and splice clamps as needed for joining track sections together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Other construction needs as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Vinyl Backdrop Curtain: Provide vinyl backdrop curtains as indicated on drawings and as scheduled on the Court/Track Event Layout drawings. Backdrop shall be constructed of solid vinyl and have 1-1/2 inch (37 mm) finished width vinyl binding with grommets on 1 foot centers (305 mm) across top edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain Size and Color: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #75704 - Heavy weight 18 oz per square yard solid vinyl. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Carron stock #75705 - Medium weight 13 oz per square yard solid vinyl. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Other construction needs as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Tennis Nets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Carron stock #20100 Hercules Tennis Net, 42 feet by 3-1/4 feet (12.8 m by 1 m), double Herculite vinyl top binding with a 47 foot (14.3m) vinyl coated cable. Net constructed of #36 nylon with a breaking strength of 340 pounds and 1-3/4 inch (44 mm) square mesh. Abrasion resistant nylon bindings at sides and bottom. "Flexabar" treated for weather resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carron stock #20101 Hercules Tennis Net, 42 feet by 3-1/4 feet (12.8 m by 1 m), double Herculite vinyl top binding with a 47 foot (14.3m) vinyl coated cable, side pockets and dowels. Net constructed of #36 nylon with a breaking strength of 340 pounds and 1-3/4 inch (44 mm) square mesh. Abrasion resistant nylon bindings at sides and bottom. "Flexabar" treated for weather resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carron stock #20103 Hercules Tennis Net, 42 feet by 3-1/4 feet (12.8 m by 1 m), double Herculite vinyl top binding with a 47 foot (14.3m) vinyl coated cable, side pockets with dowels and a double center (two layers of netting in top 9 meshes). Net constructed of #36 nylon with a breaking strength of 340 pounds and 1-3/4 inch (44 mm) square mesh. Abrasion resistant nylon bindings at sides and bottom. "Flexabar" treated for weather resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Carron stock #20102 Hercules Singles Court Tennis Net, 36 feet by 3-1/4 feet (11 m by 1 m), double Herculite vinyl top binding with a 41 foot (14.3m) vinyl coated cable. Net constructed of #36 nylon with a breaking strength of 340 pounds and 1-3/4 inch (44 mm) square mesh. Abrasion resistant nylon bindings at sides and bottom. "Flexabar" treated for weather resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Tennis Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Carron stock #21517 Standard Tennis Posts with Reel: Provide tennis post of 2-7/8 inches (73 mm) O.D. steel pipe and finished with epoxy paint with aluminum top cap and ground sleeves. Color Green. Includes Deluxe take-up Tennis Post Reel finished with green epoxy paint, automatic check latch, and long detachable handle | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carron stock #21510 Center Strap, Center straps shall be made of fine quality 2-1/8 inches (54 mm) webbing. Adjustable and complete with galvanized snap hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carron stock #21512 Pipe Anchor for Center Strap (#21510). To be cemented into court, 9 inches (229 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Tennis Court Divider Net: Constructed of #12 knotted nylon netting, each edge shall be bound with 3/4 inch (19 mm) finished synthetic tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Net Sizes: Standard size is 10 feet by 65 feet (254 mm by 19.8 m) and two are required for the standard court. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Net (netting) color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #21410 - White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Carron stock #21411 - Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finishing Options for Nets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide Grommets on 1 foot (305 mm) centers across top edge of nets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Addition of vinyl pocket with chain weight on bottom edge of netting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Addition of 12 inch (305 mm) vinyl kick panel on bottom edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Addition of hook and loop to vertical edges of nets to allow multiple sections to be connected together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation Hardware for Cable assembly (including turnbuckles, cable, clamps, and thimbles) for suspending and drawing the net as required per the drawings and as scheduled on the Court/Track Event Layout drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Other construction needs as indicated on the drawings and as scheduled on the court/track event Layout drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Windscreens: Constructed of vinyl coated polyester or polypropylene mesh woven with sun and weather resistant yarn. All edges are reinforced with 1-1/2 inch (38 mm) finished with Herculite vinyl material and sewn with two rows of stitching. Heavy-duty solid brass grommets are located every 18 inches (457 mm) on all four sides. Warranty: 3 years against cracking and peeling when installed with 50 lb tie wrap. Color: Dark Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Length: As indicated or required. Refer to drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height/Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carron stock #21400: 6 feet (1829 mm) H - Open Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Carron stock #21401: 9 feet (2743 mm) H - Open Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Carron stock #21402: 6 feet (1829 mm) H - Closed Mesh Screen - Polyester. Weight: 1 lb. per 17 sq. ft. of material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Carron stock #21403: 9 feet (2743 mm) H - Closed Mesh Screen - Polyester. Weight: 1 lb. per 17 sq. ft. of material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Custom height (specify height and material preference). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Air Vents: Air Vents every 6 feet (1.8 m) or 10 feet (3.0 m), oval shaped. Carron stock #21404. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Center Reinforcement: Allows fastening of screen's center to fence. Carron stock #21405. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide on 9 feet (2743 mm) high screens to reduce billowing. Must include Carron stock #21501. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Nylon cord for attachment (quantity as needed for length). (100 yds per roll). Carron stock #21501. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tie wraps, 7 inch (178 mm) to attach windscreen to existing fencing (50 lbs strength - quantity as needed). Carron stock #21502. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Archery Netting: Heavy Duty Archery Netting, 100% nylon, White color. Each piece to be bound with 1-1/2 inch (38 mm) finished width White vinyl binding on all edges with #2 brass grommets 12 inches (305 mm) on center on the top edge. For effective use, nets must be suspended in a free hanging drape. This archery netting is intended for archery practice using no more than a 25-30 pound bow with wood arrows having target points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard Net Height: 10 feet (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: As indicated or required. Refer to drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install in conformance with manufacturer's recommendations. Provide installation that is complete and to the standards required by League rules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||