| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of AARCO Products 1nc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Yaphank, NY 11980 Tel: (800) 989-2348 Tel: (631) 924-5461 Fax: (631)924-5843 Email: sales@aarcoproducts.com Web: www.aarco.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Enclosed Bulletin Board Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Enclosed Directory Board Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Recessed Display Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Recessed Glazed Display Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Universal Display Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Deluxe Recessed Display Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Free Standing and Wall Mounted Display Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Marquee Changeable Sign System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing and support for display cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 16050 - Basic Electrical Materials and Methods: Lighting for display cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Burning Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | NFPA 70 - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cleaning Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings for each case type to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Show layout, panel joints, profiles, and product components, including corner and edge conditions, accessories, finish colors and textures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Show plans, elevations and sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show mounting types heights, anchorage methods and attachment devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Sign Schedule: Use same designations indicated on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: A minimum of 5 years experience in the manufacture of display cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: A minimum of 5 years experience in the installation of display cases or as recommended by the manufacturer.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Regulatory Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface Burning Characteristics: Flame spread required by authority having jurisdiction when based in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical Components: Listed and labeled as defined in accordance with NFPA 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a dry, warm, ventilated weather tight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of floor finish materials to avoid damage to installed underlayment and membrane materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: AARCO Products, Inc., which is located at: 21 Old Dock Rd. ; Yaphank, NY 11980; Toll Free Tel: 800-246-6038; Tel: 631-924-5461; Fax: 631-924-5843; Email: request info; Web: www.aarco.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Enclosed Bulletin Board Cases | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: All frames constructed of aluminum extrusions with reinforced corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinged door design: Framed tempered glass with cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding door design: Frameless tempered glass on nylon rollers with finger pulls and showcase lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame finish: Satin anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame finish: Bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Background: Vinyl impregnated cork. Color Tan number 2166. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Background: Vinyl impregnated cork. Color Grey number 2162. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Background: Vinyl impregnated cork. Color Green number 2203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Background: Vinyl impregnated cork. Color Terracotta number 2101. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Background: Vinyl impregnated cork. Color Black number 2202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Background: Vinyl impregnated cork. Color Blue number 2185. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Background: Vinyl impregnated cork. Color Navy number 2206. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Background: Vinyl impregnated cork. Color Buff number 2186. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Platinum number 391692. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Sand number 300456. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Demin number 411553. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Willow number 408640. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Coffee Cream number 43549500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Smoke number 42308200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Rose Mauve number 43549400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Dover number 45247000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Background fire rating: Class B fire rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Hinged door frame depth: Number 10-920, 2-1/8 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Hinged door frame depth: Number 10-930, 3-1/8 inches (79 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Hinged door frame depth: Number 10-940, 4-1/8 inches (105 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Hinged door number 10-921 for indoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Hinged door number 10-922 for outdoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Hinged door number 10-931 for indoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Hinged door number 10-932 for outdoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Hinged door number 10-941 for indoor illuminated installation. UL listed fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Hinged door number 10-942 for outdoor illuminated installation. UL listed fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Sliding door frame depth: Number 10-950, 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Size 24 inches high by 18 inches wide (610 mm by 467 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Size 36 inches high by 24 inches wide (914 mm by 610 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Size 36 inches high by 30 inches wide (914 mm by 762 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Size 36 inches high by 48 inches wide (914 mm by 1219 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Size 36 inches high by 60 inches wide (914 mm by 1524 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Size 36 inches high by 72 inches wide (914 mm by 1829 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Size 48 inches high by 36 inches wide (1219 mm by 914 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Size 48 inches high by 60 inches wide (1219 mm by 1524 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Size 48 inches high by 72 inches wide (1219 mm by 1829 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 48. | Size 48 inches high by 96 inches wide (1219 mm by 2438 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 49. | Size 36 inches high by 48 inches wide (914 mm wide by 1219 mm high) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 50. | Size 36 inches high by 60 inches wide (914 mm wide by 1524 mm high) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 51. | Size 48 inches high by 72 inches wide (1219 mm wide by 1829 mm high) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 52. | Glazing: Acrylic plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 53. | Glazing: Tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 54. | Hinges: Continuous type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 55. | Mounting: Surface mounted with concealed mounting hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 56. | Mounting: Recessed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Enclosed Directory Board Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: All frames constructed of aluminum extrusions with reinforced corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinged door design: Framed tempered glass with cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding door design: Frameless tempered glass on nylon rollers with finger pulls and showcase lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame finish: Satin anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame finish: Bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Background: Felt letterboard for indoor use only with 1/4 inch (6.4 mm) groove centers. Color Blue. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Background: Felt letterboard for indoor use only with 1/4 inch (6.4 mm) groove centers. Color Green. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Background: Felt letterboard for indoor use only with 1/4 inch (6.4 mm) groove centers. Color Black. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Background: Felt letterboard for indoor use only with 1/4 inch (6.4 mm) groove centers. Color Red. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Background: Felt letterboard for indoor use only with 1/4 inch (6.4 mm) groove centers. Color Burgundy. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Background: Felt letterboard for indoor use only with 1/4 inch (6.4 mm) groove centers. Color Brown. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Background: Vinyl letterboard for outdoor use with 1/4 inch (6.4 mm) groove centers. Color Red. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Background: Vinyl letterboard for outdoor use with 1/4 inch (6.4 mm) groove centers. Color Green. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Background: Vinyl letterboard for outdoor use with 1/4 inch (6.4 mm) groove centers. Color Blue. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Background: Vinyl letterboard for outdoor use with 1/4 inch (6.4 mm) groove centers. Color Brown. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Background: Vinyl letterboard for outdoor use with 1/4 inch (6.4 mm) groove centers. Color Burgundy. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Background: Vinyl letterboard for outdoor use with 1/4 inch (6.4 mm) groove centers. Color Black. Coordinate with manufacturer's single tab plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Hinged door frame depth: Number 10-920L, 2-1/8 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Hinged door frame depth: Number 10-930L, 3-1/8 inches (79 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Hinged door frame depth: Number 10-940L, 4-1/8 inches (105 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Hinged door number 10-921L for indoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Hinged door number 10-922L for outdoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Hinged door number 10-931L for indoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Hinged door number 10-932L for outdoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Hinged door number 10-941L for indoor illuminated installation. UL listed fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Hinged door number 10-942L for outdoor illuminated installation. UL listed fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Sliding door frame depth: Number 10-950, 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Size 24 inches high by 18 inches wide (610 mm by 467 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Size 36 inches high by 24 inches wide (914 mm by 610 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Size 36 inches high by 30 inches wide (914 mm by 762 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Size 36 inches high by 48 inches wide (914 mm by 1219 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Size 36 inches high by 60 inches wide (914 mm by 1524 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Size 36 inches high by 72 inches wide (914 mm by 1829 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Size 48 inches high by 36 inches wide (1219 mm by 914 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Size 48 inches high by 60 inches wide (1219 mm by 1524 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Size 48 inches high by 72 inches wide (1219 mm by 1829 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Size 48 inches high by 96 inches wide (1219 mm by 2438 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Size 36 inches high by 48 inches wide (914 mm by 1219 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Size 36 inches high by 60 inches wide (914 mm by 1524 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Size 48 inches high by 72 inches wide (1219 mm by 1829 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Glazing: Acrylic plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 48. | Glazing: Tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 49. | Hinges: Continuous type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 50. | Mounting: Surface mounted with concealed mounting hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 51. | Mounting: Recessed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Recessed Display Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Metal fabricated recessed display cases number 10-9000. Manufacturer's standard materials and fabrication. Single piece units 16 inches (406 mm) deep and overall sizes from 36 inches high by 48 inches wide (914 mm high by 1219 mm wide to 60 inches high by 144 inches wide (1524 mm high by 3658 mm wide) with three double door sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinged door design: Framed tempered glass with chrome plated cylinder lock. Door frame reinforced with hardened steel knee braces fitted into keyways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door glazing: 1/4 inch (6.4 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mullions: 1-1/2 inches by 1 inch by 1/8 inch (38 mm by 25 mm by 3.2 mm) tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Lighting: One UL listed single bulb fluorescent light fixture housed above an aluminum recessed box. With removable diffusers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hinges: Heavy gauge continuous type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass shelves: 1/4 inch (6.4 mm) tempered with polished edges and corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Shelf brackets: Chrome plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Frame finish: Satin anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame finish: Bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Background: Vinyl impregnated cork. Color Tan number 2166. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Background: Vinyl impregnated cork. Color Grey number 2162. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Background: Vinyl impregnated cork. Color Green number 2203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Background: Vinyl impregnated cork. Color Terracotta number 2101. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Background: Vinyl impregnated cork. Color Black number 2202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Background: Vinyl impregnated cork. Color Blue number 2185. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Background: Vinyl impregnated cork. Color Navy number 2206. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Background: Vinyl impregnated cork. Color Buff number 2186. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Platinum number 391692. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Sand number 300456. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Demin number 411553. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Willow number 408640. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Coffee Cream number 43549500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Smoke number 42308200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Rose Mauve number 43549400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Dover number 45247000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Background: Plastic laminate, color Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Background: Plastic laminate, color Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Background: Plastic laminate, color Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Background: Plastic laminate, color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Background: Plastic laminate, color Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Background: Plastic laminate, color Mauve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Background: Plastic laminate, color Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Background: Plastic laminate, color Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Background fire rating: Class B fire rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Mounting: Recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Recessed Glazed Display Boards | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Metal fabricated recessed glazed display boards number 10-990. Manufacturer's standard materials and fabrication. Single piece unit sizes from 36 inches high by 48 inches wide (914 mm high by 1219 mm wide) to 60 inches high by 144 inches wide (1524 mm high by 3658 mm wide) with single and double door sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinged door design: Framed tempered glass with chrome plated cylinder lock. Door frame reinforced with hardened steel knee braces fitted into keyways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door glazing: 1/4 inch (6.4 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mullions: 1-1/2 inches by 1 inch by 1/8 inch (38 mm by 25 mm by 3.2 mm) tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinges: Heavy gauge continuous type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Frame finish: Satin anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Frame finish: Bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Background: Vinyl impregnated cork. Color Tan number 2166. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Background: Vinyl impregnated cork. Color Grey number 2162. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Background: Vinyl impregnated cork. Color Green number 2203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Background: Vinyl impregnated cork. Color Terracotta number 2101. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Background: Vinyl impregnated cork. Color Black number 2202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Background: Vinyl impregnated cork. Color Blue number 2185. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Background: Vinyl impregnated cork. Color Navy number 2206. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Background: Vinyl impregnated cork. Color Buff number 2186. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Platinum number 391692. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Sand number 300456. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Demin number 411553. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Willow number 408640. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Coffee Cream number 43549500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Smoke number 42308200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Rose Mauve number 43549400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Dover number 45247000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Background: Plastic laminate, color Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Background: Plastic laminate, color Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Background: Plastic laminate, color Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Background: Plastic laminate, color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Background: Plastic laminate, color Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Background: Plastic laminate, color Mauve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Background: Plastic laminate, color Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Background: Plastic laminate, color Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Background fire rating: Class B fire rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Mounting: Recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Universal Display Cases | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Metal fabricated universal display cases number 10-160. Manufacturer's standard materials and fabrication. Single piece unit sizes from 36 inches high by 48 inches wide (914 mm high by 1219 mm wide) to 60 inches high by 144 inches wide (1524 mm high by 3658 mm wide) with two double door sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: 2 inches by 8 inches by 1/8 inch (51 mm by 203 mm by 3.2 mm) extruded aluminum tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding doors: Frameless design on nylon rollers with showcase lock and finger pulls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door glass: 1/4 inch (6.4mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass shelves: 1/4 inch (6.4mm) tempered with polished edges and corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shelf brackets: Chrome plated, adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Frame finish: Satin anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Frame finish: Bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Background: Natural cork (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Background: Vinyl impregnated cork. Color Tan number 2166. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Background: Vinyl impregnated cork. Color Grey number 2162. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Background: Vinyl impregnated cork. Color Green number 2203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Background: Vinyl impregnated cork. Color Terracotta number 2101. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Background: Vinyl impregnated cork. Color Black number 2202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Background: Vinyl impregnated cork. Color Blue number 2185. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Background: Vinyl impregnated cork. Color Navy number 2206. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Background: Vinyl impregnated cork. Color Buff number 2186. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Platinum number 391692. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Sand number 300456. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Demin number 411553. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Willow number 408640. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Coffee Cream number 43549500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Smoke number 42308200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Rose Mauve number 43549400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Dover number 45247000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Background: Plastic laminate, color Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Background: Plastic laminate, color Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Background: Plastic laminate, color Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Background: Plastic laminate, color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Background: Plastic laminate, color Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Background: Plastic laminate, color Mauve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Background: Plastic laminate, color Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Background: Plastic laminate, color Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Background fire rating: Class B fire rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Mounting: Surface mounted with concealed mounting hangers number 10-160. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Mounting: Recessed mounting number 10-161. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Deluxe Recessed Display Cases | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Fabricated recessed deluxe display cases number 10-2000. Manufacturer's standard materials and fabrication. Single piece unit sizes from 36 inches high by 48 inches wide (914 mm high by 1219 mm wide) to 96 inches high by 144 inches wide (2438 mm high by 3658 mm wide) with three multiple sections of sliding doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: 3/4 inch (19 mm) MDF interior box 16 inches (406 mm) deep unless otherwise specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding doors: Heavy gauge extruded aluminum frame design with brass sheaves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door track: Heavy gauge extruded aluminum track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door glass: 1/4 inch (6.4mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Locks: Push button type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Lighting: One UL listed single bulb fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass shelves: 1/4 inch (6.4 mm) tempered with polished edges and corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shelf brackets: Chrome plated, adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame finish: Satin anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame finish: Bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Background: Natural cork (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Background: Vinyl impregnated cork. Color Tan number 2166. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Background: Vinyl impregnated cork. Color Grey number 2162. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Background: Vinyl impregnated cork. Color Green number 2203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Background: Vinyl impregnated cork. Color Terracotta number 2101. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Background: Vinyl impregnated cork. Color Black number 2202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Background: Vinyl impregnated cork. Color Blue number 2185. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Background: Vinyl impregnated cork. Color Navy number 2206. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Background: Vinyl impregnated cork. Color Buff number 2186. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Platinum number 391692. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Sand number 300456. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Demin number 411553. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Tempo Pattern. Color Willow number 408640. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Coffee Cream number 43549500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Smoke number 42308200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Rose Mauve number 43549400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Background: Burlap weave vinyl with 1/2 inch (13 mm) flamecore backing. Highland Pattern. Color Dover number 45247000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Background: Plastic laminate, color Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Background: Plastic laminate, color Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Background: Plastic laminate, color Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Background: Plastic laminate, color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Background: Plastic laminate, color Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Background: Plastic laminate, color Mauve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Background: Plastic laminate, color Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Background: Plastic laminate, color Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Background fire rating: Class B fire rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Mounting: Recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Free Standing and Wall Mounted Display Cases | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Metal fabricated display cases number 10-2100, 10-2200 and 10-2300. Manufacturer's standard materials and fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | End panels: 1/4 inch (6.4 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding doors: Frameless design on nylon rollers with showcase lock and finger pulls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door glass: 1/4 inch (6.4 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass shelves: Three 1/4 inch (6.4 mm) tempered glass with polished edges and corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shelf brackets: Chrome plated, adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Lighting: UL listed fluorescent light fixture housed above an aluminum recessed box. With removable diffusers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Background. Wood grain rear panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Frame finish: Satin anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Frame finish: Bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Mounting: Surface mounted with concealed mounting hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Mounting: Free standing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Marquee Changeable Sign System | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Marq One: One side top lit changeable sign system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Marq Two: Two sided rear lit changeable sign system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Marq One frame: Extruded aluminum tube 4 inches by 1 inch by 1/8 inch (102 mm by 25 mm by 3.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Marq Two frame: Extruded aluminum tube 8 inches by 2 inches by 1/8 inch (203 mm by 51 mm by 3.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 50 inches high by 70 inches wide (1270mm by 1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: With symbol case 50 inches high by 84 inches wide (1270 mm by 2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Header: 11 inches (279mm) high. Printing included. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Letter panel: Removable acrylic panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Marq One Letters: Provide 500 polycarbonate characters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Marq Two Letters: Provide 1000 polycarbonate characters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Lighting: UL listed single bulb fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Symbol case: 15 inches wide by 35 inches (381 mm wide by 889 mm) high illuminated area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Frame finish: Powder coated color enhanced aluminum. Color Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Frame finish: Powder coated color enhanced aluminum. Color Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Frame finish: Powder coated color enhanced aluminum. Color Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Frame finish: Powder coated color enhanced aluminum. Color White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Frame finish: Powder coated color enhanced aluminum. Color Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Frame finish: Powder coated color enhanced aluminum. Color Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Mounting: Surface mounted with concealed mounting hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Mounting: Ground mounted with lawn posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||