| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Woodfold Manufacturing, Inc., which is located at: 1811 18th Ave. .P.O. Box 346. Forest Grove OR 97116. Tel: (503) 357-7181. Fax: (503) 357-7185. E-mail: info@woodfold.com Web: www.woodfold.com. .Woodfold, an employee owned company, has provided hardwood products to the building industry since 1957. Today, the product lines include custom-made accordion folding doors and solid hardwood roll-up doors along with interior movable louver shutters and specialty components for the cabinet industry. Additionally, Woodfold's Custom Bookcase Door System offers smart, space-saving options, for both residential and commercial applications. Woodfold products are marketed throughout the United States, Canada, Mexico, the Pacific Rim, Great Britain and in other European and Middle Eastern Countries. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bookcase Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing for placement of bookcase doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Trim, millwork and casework attached or adjacent to bookcase doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | DESIGN REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Furnish a bookcase which acts as a method of entrance and egress, and capable of handling loads up to 500 lbs (226 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit drawings providing plan, section and elevation views as necessary to convey proper installation methods. Coordinate locations with those found on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer experienced in millwork, casework and furnishings fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with demonstrated experience in installing products of similar type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Woodfold Mfg. Inc., which is located at: 1811 18th Ave. P. O. Box 346 ; Forest Grove, OR 97116-0346; Tel: 503-357-7181; Fax: 503-357-7185; Email: request info; Web: www.woodfold.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Furnish a bookcase that provides a means of entrance and egress from a room. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Furnish a bookcase that covers a flush to wall mounted fixture while allowing access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | BOOKCASE DOOR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Body and Shelves: 3/4 inch (19mm) ApplePly with Oak Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Body and Shelves: 3/4 inch (19mm) Cherry Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Body and Shelves: 3/4 inch (19mm) Maple Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Valence: Wood species and finish to match bookcase and shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Clear Lacquer Finish: Sher-Wood Kem Aqua as manufactured by Sherwin Williams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Painted Finish: Sher-Wood Kem Aqua Pigmented, as manufactured by Sherwin Williams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Stained Finish: Sher-Wood Stain as manufactured by Sherwin Williams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Center Hinge: Continuous piano hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roller System: Heavy duty steel roller system with convex caster and rail system and anti-binding mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Guides: Multiple position steel upper wall guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pivot Hardware: Adjustable for left or right handing. Two position pivot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Joinery: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Back: Rabbeted into four sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shelves: Doweled | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Dimensions - 54 inch Bookcase Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Bookcase Width: 54 inches (1372mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bookcase Height: 88 7/8 inches (2257mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Clear Width (Open): 35 5/8 inches (905mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shelf Depth: 8 1/4 inches (210mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Bookcase Width: 66 inches (1676mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bookcase Height: 88 7/8 inches (2257mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Clear Width (Open): 47 5/8 inches (1210mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shelf Depth: 8 1/4 inches (210mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install units plumb, level and square without warp or rack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install in a left hand outswing configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install in a right hand outswing configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Coordinate handing as noted on the Contract Drawings and Door Schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prior to project closeout, adjust bookcase door so it moves freely without binding or other inhibited movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||