| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Grandview Products Co. Inc., which is located at: 1601 Superior Dr. P. O. Box 874 Parsons, KS 67357 Toll Free Tel: 800-247-9105 Tel: 620-421-6950 Fax: 620-421-4211 Email: request info Web: www.grandviewcabinets.com [ Click Here ] for additional information. Since 1946, Grandview Products Company, Inc. has manufactured kitchen and bath cabinetry as well as laminate countertops. Grandview provides product to both the single-family and multi-family markets. From a simple bathroom remodel to five hundred unit apartment complex, Grandview effectively serves all phases of the construction market. Grandview Products is committed to keeping current with advancing technologies, producing quality products at an affordable price, and providing exceptional customer service. Cabinet has been tested and certified by National Kitchen Cabinet Association as meeting American National Standards Institute specifications ANSI 161.1. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wall Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Base Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vanity Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Handicapped Accessible Cabinets | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry; Blocking and supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06220 - Millwork and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06410 - Custom Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 04440 - Stone Countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06415 - Wood and Plastic Laminate Countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 06605 - Solid Plastic Countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 08810 - Glass and Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 11450 - Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Division 15 mechanical - Sinks and service fixtures, service waste lines, connections, and vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI A161.1 - Performance and Construction Standard for Kitchen and Vanity Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Perform Work in accordance with ANSI A161.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate casework locations, plans, elevations, rough-in and anchor placement dimensions and tolerances and clearances required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials with rapidly renewing content. Indicate rapidly renewing content percentage for each product having rapidly renewing content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum ten years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepted mock-ups shall be comparison standard for remaining Work | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products indoors, under cover in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Grandview Products Co. Inc., which is located at: 1601 Superior Dr. P. O. Box 874 ; Parsons, KS 67357; Toll Free Tel: 800-247-9105; Tel: 620-421-6950; Fax: 620-421-4211; Email: request info; Web: www.grandviewcabinets.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS AND CONSTRUCTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Face Frames: Mortise and tenon, glued and fastened. Horizontal rails 3/4 inch by 1-1/2 inch kiln dried hardwood. Vertical stiles 3/4 inch by 1-1/2 inch kiln dried hardwood. Center stiles 3/4 inch by 3 inches kiln dried hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cabinet Ends: Exposed ends 1/2 inch thick premium particle board. Wall cabinet ends rabbeted to receive tops, bottoms. Base cabinet ends rabbeted to receive floor and intermediate shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cabinet Doors and Drawer Heads: Doors five piece hardwood frame door, type as specified. Drawer Heads type as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** Standard drawer construction and finish for Pinnacale and Elan styles. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Drawer Construction: Box sides 7/16 inch thick medium density fiberboard white painted with lap joints glued and nailed. Bottoms 1/8 inch thick hardboard painted white finish. Drawer header attached. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Drawer Construction: Box sides 7/16 inch thick medium density fiberboard printed woodgrain natural maple with lap joints glued and nailed. Bottoms 1/8 inch thick hardboard with printed woodgrain natural maple finish. Drawer header attached. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Drawer Construction: Solid Oak drawer construction, solid 5/8 inch thick Oak drawer box with dovetail construction. Oak veneered bottom 1/4 inch thick, inlet on 4 sides. Clear finish. Drawer header attached. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Drawer Construction: Five piece solid hardwood drawer matching drawer header. Five piece construction, 3/4 inch thick solid hardwood material with dovetail construction. Bottom 1/4 inch thick Oak veneered bottom, inlet on four sides. Clear finish. Drawer header attached. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Wall Cabinet and Base Cabinet Shelving: 5/8 inch thick premium particle board with front edge smooth, fully adjustable in wall and base cabinets. Due to plumbing considerations, no shelving provided in sink bases or vanities. Base shelf is half depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Wall Cabinets Top and Bottom: Wall cabinets not less than 1/2 inch thick particle board. Let into sides and face frame. All joints glued and power nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Base Cabinet Floors: Base cabinet floor not less than 1/2 inch thick particle board let into sides and face frame. All joints glued and power nailed. Back of floor set on supporting member, glued and fastened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Concealed hinges, self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Drawer Slides, Side Mount: Epoxy coated captured glides with 75 pound capacity and lifetime warrantee. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Cabinet Backs: All back are 1/8 inch thick standard hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Conversion Varnish, hard durable non-yellowing finish with excellent chemical resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | All exposed interior sides, shelving and wall cabinet bottoms shall be GrandLam clad except hang rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | COMPONENT STYLE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maple Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Marvella: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Maple with a traditional cathedral raised panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Entree: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Maple with a traditional square recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maplecrest: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Maple with a traditional square recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mapleview: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Maple with a traditional square raised panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Metro: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Maple Slab Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maple Veneer drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maple Veneer face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Concealed Hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Woodland: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid rustic Maple with a traditional square raised panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid rustic Maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Shaker: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Maple with a traditional square recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tudor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Maple with a traditional roman arch raised panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Dover: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Maple with a semi-full overlay and recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Maple drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Maple face frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Stain color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Butterfield. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frost. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Victorian. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Century. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Toffee. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Coffee. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Oak Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Kingston: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Oak with a traditional roman arch raised panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Oak face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mission: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Oak with a semi-full overly and a traditional square recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Oak face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Piedmont: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Oak with a traditional square recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Oak face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Regency: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Oak with a traditional cathedral raised panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Oak face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Lexington: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Oak with a traditional square raised panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Oak face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Oakdale: Solid Oak with a traditional square recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Solid Oak drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Ridgemont: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Solid Oak with a traditional square recessed panel profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Solid Oak drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solid Oak face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Profiled edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Stain color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dark Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Honey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Light Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Century. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Marquis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Java. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Laminate Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Elan: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Laminate on 5/8 inch thick PB Core Semi-full Overlay/Slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Laminate on 5/8 inch thick PB Core drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Solid hardwood face frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Square edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White door on white box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Natural Maple door on natural maple box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tempo: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Laminate on 5/8 inch thick PB Core Semi-full Overlay/Slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Laminate on 5/8 inch thick PB Core drawer header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Door Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Light Oak Woodgrain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Face Frame: Solid Oak. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Dark Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Honey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Light Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Century. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Marquis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Java. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vista II: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Laminate on 5/8 inch thick PB Core Traditional/ Continuous Pull/Slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Laminate on 5/8 inch thick PB Core Drawer Header/Continuous Pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Door Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Face Frame: Solid Oak. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Dark Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Honey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Light Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Century. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Marquis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Java. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Thermofoil Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pinnacle: 1-1/4 inch thick overlay style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Thermofoil on medium density overlay Core/Semi-full overlay/Square Raised Panel Profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Prepared for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thermofoil on medium density overlay Core Drawer Header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Concealed Hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Exposed cabinet ends premium particle board, white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Shelving particle board with white finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Cabinet backs 1/8 inch hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Concealed hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rio: 1-1/4 inch thick overlay style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Thermofoil on medium density overlay Core/Semi-full overlay/Square Panel Profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thermofoil on medium density overlay Core Drawer Header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Concealed Hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Butterfield. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Pear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Avalon: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Type: Thermofoil on medium density overlay Core/Semi-full overlay/Square Panel Profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thermofoil on medium density overlay Core Drawer Header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Concealed Hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Butterfield. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Pear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CABINETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wall Cabinets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | S1 - Single Door, 12 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | S2 - Single Door, 15 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | S3 - Single Door, 18 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | S4 - Single Door, 21 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | S5 - Single Door, 24 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | S6 - Single Door, 27 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | S7 - Single Door, 30 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | S8 - Single Door, 36 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | S9 - Single Door, 42 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | S10 - Single Door, 48 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | D1- Double Door, 12 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | D2 - Double Door, 15 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | D3 - Double Door, 18 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | D4 - Double Door, 21 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | D5 - Single Door, 24 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | D6 - Double Door, 27 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | D7 - Double Door, 30 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | D8 - Double Door, 36 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | D9 - Double Door, 42 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | D10 - Double Door, 48 inches high: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Specialty Wall Cabinets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | SP1 - Double Door with bottom drawer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 48 inches | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | SP2 - Double Door Refrigerator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 21 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 27 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 39 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SP3 - China Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | SP4 - Wine Rack: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 15 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 18 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | SP5 - What Not Shelf: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 11 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Custom: __ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | SP6 - Double Door Organizer with Shelf: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||