| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on entrance grates and mats manufactured by Pawling Corporation, Architectural Products Division, which is located at the following address: 32 Nelson Hill Road, P.O. Box 200 Wassaic NY 12592 Te1: (800)431-3456 (U.S. and Canada) Tel: (845) 373-9300 Fax: (800) 377-4403 (U.S. and Canada) Fax: (845)373-7827 E-mail: sales@pawling.com www.pawling.com . Pawling manufactures a wide variety of products for entrance grates and mats. . SECTION 12485 - FOOT GRILLES, MATS, AND FRAMES, Copyright 2003, ARCAT, Inc. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roll-up Mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Recessed Grating System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Modular Rubber Tile Mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Rubber Mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Carpet Mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Cocoa Mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Vinyl Link Mats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 256 - Standard Test Method for Determining the Pendulum Impact Resistance of Notched Specimens of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supporting Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 648 - Standard Test Method for Deflection Temperature of Plastics Under Flexural Load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 degrees C and 30 degrees C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 785 - Standard Test Method for Rockwell Hardness of Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D 1784 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPVC) Compounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM D 1822 - Standard Test Method for Tensile-Impact Energy to Break Plastic and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM D 2240 - Standard Test Method for Rubber Property--Durometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM D 3884 - Standard Test Method for Abrasion Resistance of Textile Fabrics (Rotary Platform, Double-Head Method). | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM E 648 - Standard Test Method for Critical Radiant Flux of Floor-Covering Systems Using a Radiant Heat Energy Source. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | NFPA 253 - Standard Method of Test for Critical Radiant Flux of Floor Covering Systems Using a Radiant Heat Energy Source. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | UL 94V - Tests for Flammability of Plastic Materials for Parts in Devices and Appliances; Underwriters Laboratories Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's product literature for products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate locations and dimension of recessed areas to receive products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each specified product requiring color or finish selection, two sets of samples representing manufacturer's full range of available selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each color or finish selected, two sets of samples indicating match to selected color or finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Quality Assurance Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Test Reports: Certified reports from independent testing laboratory supporting compliance of products to specified flammability requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer's Instructions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Printed installation instructions for each specified product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Manufacturer's Safety Data Sheets (M.S.D.S.) for each adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Closeout Submittals: Manufacturer's recommendations for cleaning and maintaining products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer: Minimum five (5) years documented experience producing products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installer: Minimum five (5) years documented experience installing products specified in this section, and approved by product manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Storage and Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Store products of this section in manufacturer's unopened packaging until installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maintain dry, heated storage area for products of this section until installation of products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not store outside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT/SITE CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Field Measurements: Obtain field measurements of recessed areas to receive products of this section prior to order placement; include information on squareness and levelness of recess. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Pawling Corp., Architectural Products Div., which is located at: P. O. Box 200 32 Nelson Hill Rd. ; Wassaic, NY 12592; Toll Free Tel: 800-431-3456; Tel: 845-373-9300; Email: request info; Web: www.pawling.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Supply all products specified in this section from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Metal: Alloy 6063-T6 conforming to ASTM B 221 and FS QQ-AA-200/9C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Metal: Alloy 6105-T5 conforming to ASTM B 221. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bronze Metal: Alloy 385 conforming to ASTM B 455. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Aluminum Metal: Alloy 6063-T5 conforming to ASTM B 221. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Rigid Polyvinyl Chloride (PVC): Having the following physical characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cell classification, in accordance with ASTM D 1784: 16354. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Specific gravity, when tested in accordance with ASTM D 792: 1.33. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tensile strength, when tested in accordance with ASTM D 638: 6,500 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Modulus of elasticity, when tested in accordance with ASTM D 638: 400,000 pounds per square inch, average. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tensile impact, when tested in accordance with ASTM D 1822: 75 foot-pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Flexural strength, when tested in accordance with ASTM D 790: 12,500 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Flexural modulus, when tested in accordance with ASTM D 790: 400,000 pounds per square inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Izod impact, 1/8 inch, when tested in accordance with ASTM D 256: Minimum 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Izod impact, 1/4 inch, when tested in accordance with ASTM D 256: Minimum 15. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Hardness, Shore D, when tested in accordance with ASTM D 2240: 79. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Hardness, Rockwell R, when tested in accordance with ASTM D 785: 108. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Deflection temperature, when tested in accordance with ASTM D 648: 162 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Coefficient of thermal expansion, when tested in accordance with ASTM D 696: 0.00004 inch per inch per degree F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Flammability, when tested in accordance with UL 94V: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Nylon Carpeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 100 percent solution dyed nylon fiber face with 1/4 inch finish pile height, 30 oz/sq yd, with yarn unitary fusion bonded to prevent fraying, delamination, and moisture penetration | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flammability: Critical radiant flux 1.00 watts per square centimeter when tested in accordance with ASTM E 648 and NFPA 253 Radiant Panel Test; Class 1 rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Nylon Carpeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tufted cut pile 5/32 inch high, polyamide nylon 80 Dtex tetralobal fibers, 35 ounces per square yard weight, with 100 mil vinyl back coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carpet fiber weight loss maximum 1.3 percent when wear-tested in accordance with Taber Abraser method, ASTM D 3884, for 3000 cycles with H-10 wheel and 1000 gram weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flammability: Critical radiant flux 1.00 watts per square centimeter when tested in accordance with ASTM E 648 and NFPA 253 Radiant Panel Test; Class 1 rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Polypropylene Bristle Filament Carpeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tufted olefin fibers, 17-240 Dtex per filament, minimum 48 ounces per square yard weight, with UV stabilizers and pigments added before fiber extrusion | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Double needle vee-loop construction; rubber tile backed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flammability: Department of Commerce FF-1-70 and FF-2-70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Rubber: Having the following physical characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Specific Gravity, when tested in accordance with ASTM D 792: 1.47, plus or minus 0.03. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength, when tested in accordance with ASTM D 412: 650 psi | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Elongation, when tested in accordance with ASTM D 412: 550 % | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Durometer Shore A, when tested in accordance with ASTM D 224: 55, plus or minus 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tear Resistance, when tested in accordance with ASTM D 624: 75 pounds per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Temperature Stability Range: minus 30 degrees F to 120 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Shrinkage, after 7 days at 212 degrees F, when tested in accordance with ASTM D 1414: 2% | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dielectric Strength, in accordance with MIL-M-155562: 37,000 volts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Conductivity: Non-Conductive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Flammability: Critical radiant flux 0.577 watts per square centimeter when tested in accordance with ASTM E 648 and NFPA 253 Radiant Panel Test; Class 1 rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Rubber: Having the following physical characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Specific Gravity, when tested in accordance with ASTM D 792: 1.16, plus or minus 0.03. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength, when tested in accordance with ASTM D 412: 1750 psi | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Elongation, when tested in accordance with ASTM D 412: 550% | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Durometer Shore A, when tested in accordance with ASTM D 224: 70, plus or minus 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tear Resistance, when tested in accordance with ASTM D 624: 235 pounds per inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Compression Set, after 22 hours at 158 degrees F: 3% | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Brittleness, after 3 minutes at minus 40 degrees F: No cracks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Ozone Resistance, after 70 hours at 50 parts per hundred million ozone content, when tested in accordance with ASTM D 1149: No Trace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Flammability: Factory Mutual V-SS-302, and Department of Commerce FF 1-70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Polypropylene Carpeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Non-woven needle-punched, 100 percent solution dyed olefin fibers from Asota, 17-240 Dtex per filament, minimum 52 ounces per square yard weight, with UV stabilizers and pigments added before fiber extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Double needle vee-loop construction; rubber tile backed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carpet fiber weight loss maximum 2.7 percent when wear-tested in accordance with Taber Abraser method, ASTM D 3884, for 3000 cycles with H-10 wheel and 1000 gram weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flammability: Department of Commerce FF-1-70 and FF-2-70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Polypropylene Carpeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Non-woven needle-punched, 100 percent solution dyed olefin fibers from Asota, 17-240 Dtex per filament, minimum 52 ounces per square yard weight, with UV stabilizers and pigments added before fiber extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Double needle vee-loop construction; rubber tile backed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Carpet fiber weight loss maximum 3.8 percent when wear-tested in accordance with Taber Abraser method, ASTM D 3884, for 3000 cycles with H-10 wheel and 1000 gram weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flammability: Department of Commerce FF-1-70 and FF-2-70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Carpeting Adhesive: Non-flammable, and containing no toxic solvents; type recommended by manufacturer of products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ROLL-UP MATS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roll-up Mats: Rol-Dek Model EM-800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Rails: Hinged aluminum, extruded profile, non-perforated; assembled at 1-7/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rails: Hinged aluminum, extruded profile, perforated; assembled at 1-7/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Resilient pads: Continuous co-extruded vinyl support cushion secured to each rail to reduce noise and movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tread inserts: Corrugated aluminum (CA); extruded 1 inch wide, spaced 1-1/2 inches on center, crowned profile with four 1/8 inch flat corrugations per tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tread inserts: Aluminum with abrasive insert (AA); extruded 1 inch wide, spaced 1-1/2 inches on center, crowned profile with 13/16 inch abrasive mineral grit surface for slip resistance; minimum static coefficient of friction 1.14 dry, 1.20 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tread inserts: Standard grade nylon carpet (SNC); inserts 1 inch wide, spaced 1-1/2 inches on center; 100 percent solution dyed nylon fiber face with 1/4 inch finish pile height, 30 oz/sq yd, with yarn unitary fusion bonded to prevent fraying, delamination, and moisture penetration; positively locked into rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tread inserts: Maxi-Tuft Long Wear nylon carpet (MLW); inserts 1 inch wide, spaced 1-1/2 inches on center; tufted, 5/32 inch pile, 100 percent polyamide nylon fibers with 100 mil vinyl backing; 35 oz/sq yd pile weight with 80 Dtex tetralobal fiber design, tufted at 78,000 fibers per square meter; minimum static coefficient of friction, 0.49 dry, 0.77 wet; treads positively secured into rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tread inserts: Bristle filament carpet (BF); inserts 1 inch wide, spaced 1-1/2 inches on center; 600 denier tufted polypropylene olefin stiff bristle carpet fibers tufted to rigid vinyl backing; minimum static coefficient of friction 0.49 dry, 0.77 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tread inserts: Corrugated vinyl (RCV); rigid vinyl, 1 inch wide inserts, spaced 1-1/2 inches on center crowned profile with four 1/8 inch flat grooved corrugations per tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Overall depth: 7/16 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Colors: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rails: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tread Inserts: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Colors: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roll-up Mats: Rol-Dek Model EM-650. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Rails: Aluminum, extruded profile, assembled at 1-7/8 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinges: Extruded vinyl, perforated continuous hinge and support cushion, positively secured between aluminum rails; slotted perforations for drainage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tread inserts: Corrugated aluminum (CA); extruded 1 inch wide, spaced 1-1/2 inches on center, crowned profile with four 1/8 inch flat corrugations per tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tread inserts: Aluminum with abrasive insert (AA); extruded 1 inch wide, spaced 1-1/2 inches on center, crowned profile with 13/16 inch abrasive mineral grit surface for slip resistance; minimum static coefficient of friction 1.14 dry, 1.20 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tread inserts: Standard grade nylon carpet (SNC); inserts 1 inch wide, spaced 1-1/2 inches on center; 100 percent solution dyed nylon fiber face with 1/4 inch finish pile height, 30 oz/sq yd, with yarn unitary fusion bonded to prevent fraying, delamination, and moisture penetration; positively locked into rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tread inserts: Maxi-Tuft Long Wear nylon carpet (MLW); inserts 1 inch wide, spaced 1-1/2 inches on center; tufted, 5/32 inch pile, 100 percent polyamide nylon fibers with 100 mil vinyl backing; 35 oz/sq yd pile weight with 80 Dtex tetralobal fiber design, tufted at 78,000 fibers per square meter; minimum static coefficient of friction, 0.49 dry, 0.77 wet; treads positively secured into rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tread inserts: Bristle filament carpet (BF); inserts 1 inch wide, spaced 1-1/2 inches on center; 600 denier tufted polypropylene olefin stiff bristle carpet fibers tufted to rigid vinyl backing; minimum static coefficient of friction 0.49 dry, 0.77 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tread inserts: Corrugated vinyl (RCV); rigid vinyl, 1 inch wide inserts, spaced 1-1/2 inches on center crowned profile with four 1/8 inch flat grooved corrugations per tread; flexible slip-resistant surface over rigid shrink resistant base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Overall depth: 5/8 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Colors: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rails: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tread Inserts: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Colors: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mat Edging: Manufacturer's standard vinyl edging as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Profile: Bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Profile: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color:_________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Colors: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mat Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: For recessed installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: For surface-mounted installation without nosing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Profile: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | RECESSED GRATING SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Recessed Grating System: Drain-Well II RG-200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Rails: Aluminum, extruded profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Treads: Aluminum, extruded profile, mill-finish, 0.80 inch wide, with six (6) 0.031 inch wide shallow radiused corrugations for slip resistance; spaced across rails at 3/16 inch apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grating Frame: Manufacturer's standard mill-finish extruded aluminum profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Rails: Solid bronze profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Treads: Solid bronze profile, 0.80 inch wide, with six (6) 0.031 inch wide shallow radiused corrugations for slip resistance; spaced across rails at 3/16 inch apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Overall depth: 13/16 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Grating Frame: Manufacturer's standard bronze profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Recessed Grating System: Drain-Well III. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grid: RG-300; aluminum, extruded profile, mill-finish, with supports spaced 12 inches on center for maximum deflection of 0.080 inch with 1000 pound uniform load, assembled with vibration resistant aircraft industry fasteners; snap-fit assembly not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grid: RG-400; aluminum, extruded profile, mill-finish, with supports spaced 6 inches on center for maximum deflection of 0.058 inch with 1000 pound uniform load, assembled with aircraft industry fasteners; snap-fit assembly not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rails: Closed tubular design, mill finish aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Resilient Pads: Dual durometer vinyl coextrusions, 1.3 inch wide, continuous, attached to supports on underside of rail to reduce movement and noise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tread inserts: Corrugated aluminum (CA); extruded 1 inch wide, spaced 1-1/2 inches on center, crowned profile with four 1/8 inch flat corrugations per tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tread inserts: Aluminum with abrasive insert (AA); extruded 1 inch wide, spaced 1-1/2 inches on center, crowned profile with 13/16 inch abrasive mineral grit surface for slip resistance; minimum static coefficient of friction 1.14 dry, 1.20 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tread inserts: Standard grade nylon carpet (SNC); inserts 1 inch wide, spaced 1-1/2 inches on center; 100 percent solution dyed nylon fiber face with 1/4 inch finish pile height, 30 oz/sq yd, with yarn unitary fusion bonded to prevent fraying, delamination, and moisture penetration; positively locked into rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tread inserts: Maxi-Tuft Long Wear nylon carpet (MLW); inserts 1 inch wide, spaced 1-1/2 inches on center; tufted, 5/32 inch pile, 100 percent polyamide nylon fibers with 100 mil vinyl backing; 35 oz/sq yd pile weight with 80 Dtex tetralobal fiber design, tufted at 78,000 fibers per square meter; minimum static coefficient of friction, 0.49 dry, 0.77 wet; treads positively secured into rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tread inserts: Bristle filament carpet (BF); inserts 1 inch wide, spaced 1-1/2 inches on center; 600 denier tufted polypropylene olefin stiff bristle carpet fibers tufted to rigid vinyl backing; minimum static coefficient of friction 0.49 dry, 0.77 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Tread inserts: Corrugated vinyl (RCV); rigid vinyl, 1 inch wide inserts, spaced 1-1/2 inches on center crowned profile with four 1/8 inch flat grooved corrugations per tread; flexible slip-resistant surface over rigid shrink resistant base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Grating Frame: Aluminum extrusion; finish: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | MATS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Modular Rubber Tile Mats: Con-Dor patented system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Modular tile with beveled edges, 12 inches square by 5/8 inch thick, molded of weather-resistant SBR rubber, with concealed interlocking system, interconnecting grooves for water run-off, and projections on underside of tile for air circulation and water evaporation; minimum static coefficient of friction 1.04 dry, 1.20 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Description: Modular tile with beveled edges, 12 inches square by 5/8 inch thick, molded of weather-resistant SBR rubber, with concealed interlocking system, interconnecting grooves for water run-off, and projections on underside of tile for air circulation and water evaporation; nominal weight 3.4 pounds each tile; minimum static coefficient of friction 1.04 dry, 1.20 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface: CD-200; cube pattern of 7/16 inch square by 1/16 inch high cubes spaced 3/4 inch on center each way. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface: CD-300; flat-top pyramid pattern of 3/8 inch square by 1/16 inch high truncated pyramids spaced 1/2 inch on center each way. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rubber Mats: Hi-Rib EM-200 Mat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Molded of weather-resistant SBR rubber, overall thickness 7/16 inch, having 1/4 inch deep vee-shaped corrugations spaced 9/16 inch on center on one side, and alternating 3/16 inch deep and 3/32 inch deep alternating corrugations on reverse side; nominal weight 2.2 pounds per square foot; minimum static coefficient of friction 0.97 dry, 1.02 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Carpet Mats: Maxi-Tuft Long Wear Carpet Mat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Nylon carpet mat; nominal weight 0.65 pounds per square foot; minimum static coefficient of friction 0.63 dry, 1.12 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nosings: Supply continuous nosing for cut edges of carpet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Carpet Mats: Berber Mat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Polypropylene carpet mat; nominal weight 0.75 pounds per square foot; minimum static coefficient of friction 0.53 dry, 0.96 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roll Dimensions: 6 feet 6 inches wide or 13 feet 2 inches by maximum 50 feet length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nosings: Supply hot melt bevel edge for cut edges of carpet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nosings: Heavy duty factory applied sewn on vinyl nosing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Carpet Mats: Protector Mat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Polypropylene carpet mat; nominal weight 0.75 pounds per square foot; minimum static coefficient of friction 0.53 dry, 0.96 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roll Dimensions: 6 feet 6 inches wide or 13 feet 2 inches by maximum 50 feet length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nosings: Supply hot melt bevel edge for cut edges of carpet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nosings: Heavy duty factory applied sewn on vinyl nosing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Cocoa Mats: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Natural cocoa fiber yarn carpet mat with solid vinyl backing, carpet fiber weight loss maximum 3.12 percent when wear-tested in accordance with Taber Abraser method; minimum static coefficient of friction 0.75 dry, 1.09 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flammability: Department of Commerce FF-1-70 and FF-2-70; flame spread 75, smoke developed 230, when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch; nominal weight 1.75 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 3/4 inch; nominal weight 2.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: 1 inch; nominal weight 2.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Nosings: Supply continuous vinyl nosing for cut edges of carpet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Vinyl Link Mats: Parco-Link Mat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Description: Polyvinyl chloride link mat, consisting of PVC links 1/2 inch wide by 2 inches long by 7/16 inch thick with 10 wiping blades 1/16 inch deep on each side, and framework of 0.105 inch galvanized HDMB spring wire; maximum aperture between links 1/8 inch by 1/2 inch; nominal weight 2.5 pounds per square foot; minimum static coefficient of friction 0.67 dry, 0.89 wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flammability: Critical radiant flux 0.45 - 0.54 watts per square centimeter when tested in accordance with ASTM E 648 and NFPA 253 Radiant Panel Test; Class 1 rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nosings: Square profile 2 inches wide by 7/16 inch deep at perimeter of mat; approach nosing reinforced with concealed spring steel bar, for recessed applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nosings: Beveled profile 2 inches wide by 7/16 inch deep at perimeter of mat, for surface applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Selected from full range of manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Specified in SCHEDULES Article of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verification of Conditions: Recesses to receive products of this section are correct size, are within square tolerances and level tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Surface Preparation: Remove debris from recesses to receive frames; sweep recesses clean. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install specified products in accordance with shop drawings and manufacturer's printed installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Location: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: ______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||