MasterFormat: 95
Download this Window Treatments Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Danmer Custom Shutters Window Treatments
 
         
SECTION 12490
 
         
WINDOW TREATMENTS
 
         
          ** NOTE TO SPECIFIER ** Danmer Custom Shutters; interior louver shutters.
.
This section is based on the products of Danmer Custom Shutters, which is located at:
          8000 Woodley Avenue
Van Nuys, CA 91406
Toll Free Te1: (800) 782-6676
Fax:
Email:
Web: www.danmer.com
          Danmer knows that trade professionals are not willing to compromise when it comes to their professional reputation and their client's satisfaction. That's why the Danmer experience always includes complimentary client consultation as well as ongoing design support.

Thermalite™ Shutter
Thermalite™ shutters are the highest quality, solid, non-toxic, synthetic shutters available. They look and feel exactly like wood, but have many qualities that far surpass wood. Even the experts cannot tell the difference.

Hardwood Shutters
Go ahead, give us a challenge. Our experienced design team will work with you to design shutters for any situation. Put us to the test: Any size opening, any shape, even custom finishes and hardware....we're up to the task. We'll make sure that our trade customers continue to receive the expert design support that Danmer is known for. Even when it's not easy.

Specialty Shutters
Danmer manufactures the first quality wood shutters made from select or better grade hardwood. All hardwood is kiln dried resulting in incredibly low resin content, resins will not bleed through the painted or stained finish.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Interior louvered shutters.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry; wood blocking and grounds for mounting shutters and accessories.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.California State Fire Marshal, California Health and Safety Code.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete if not required.
          4.State of California Fire Marshal Certificate of Compliance.
 
          C.Window Treatment Schedule: For horizontal louvered shutters. Use same designations indicated on Drawings.
 
          D.Shop Drawings: Show fabrication and installation details for shutters.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 3 inches (75 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications: Experienced installer trained and employed or authorized by manufacturer.
 
          B.Source Limitations: Obtain shutters through one source from a single manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Environmental Limitations: Do not install horizontal louver shutters until construction and wet and dirty finish work in spaces, including painting, is complete and dry and ambient temperature and humidity conditions are maintained at the levels indicated for Project when occupied for its intended use.
 
          B.Field Measurements: Where horizontal louver shutters are indicated to fit to other construction, verify dimensions of other construction by field measurements before fabrication and indicate measurements on Shop Drawings. Notify Architect of discrepancies. Coordinate fabrication schedule with construction progress to avoid delaying the Work.
 
          1.8WARRANTY
 
          A.Manufacturer warrants the shutter installation against the following defects from the date of substantial completion of the Project.
          ** NOTE TO SPECIFIER ** Delete if product not required.
 
          B.Hardwood Shutter Warranty:
          1.Fully Transferable Written Warranty.
          2.15 Year warranty on all moving parts - Includes staples and louver tension.
          3.15 Years on workmanship and labor - When installed by manufacturer.
          4.10 Years on painted finish.
          5.15 Years warranty against bleeding.
          ** NOTE TO SPECIFIER ** Delete if product not required.
 
          C.Thermalite Shutter Warranty:
          1.Fully Transferable Written Warranty.
          2.15 Year warranty on all moving parts - Includes staples and louver tension.
          3.15 Years on workmanship and labor - When installed by manufacturer.
          4.10 Years on painted finish.
          5.15 Years against warping, cracking, chipping, and peeling.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Danmer Custom Shutters, which is located at: 8000 Woodley Ave. Suite 200 ; Van Nuys, CA 91406; Toll Free Tel: 800-782-6676; Email: request info; Web: www.danmer.com/TradePros
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2APPLICATIONS/SCOPE
 
          A.Shutter Material:
          ** NOTE TO SPECIFIER ** Frame available: Standard, Standard Box Out, Standard Z, Seville, and Seville Z.. Available colors: #21 (white) and #29 (off-white) only. Delete if not required.
          1.Rigid Polymer: Thermalite as manufactured by Danmer Custom Shutters.
          ** NOTE TO SPECIFIER ** All Frame Options available. Delete if not required.
          2.Rigid Polymer: Ultralite as manufactured by Danmer Custom Shutters.
          ** NOTE TO SPECIFIER ** Delete if not required.
          3.Hardwood Frame and Rigid Polymer Louver: Polylite as manufactured by Danmer Custom Shutters.
          ** NOTE TO SPECIFIER ** Delete if not required.
          4.Wood: Basswood as manufactured by Danmer Custom Shutters.
 
          B.Shutter Design:
          ** NOTE TO SPECIFIER ** Delete shutter design not required.
          1.Window, no Sill, no Molding.
          2.Window, with Sill, no Molding.
          3.Window, no Sill, with Molding.
          4.Window, with both Sill and Molding.
          5.French Door.
          6.Sash Windows, with Molding, Sill and Small Inset.
          7.Bay Window.
          8.Bullnose Walls with Sill.
          9.Bullnose Walls, no Sill.
          10.Sliding Glass Doors.
          11.Slant Top Panel.
          12.Arch Top Panel.
          13.Fan Top.
          14.Pass Thru.
          15.Room Divider.
          16.Closet.
          17.Panels with Stained Glass.
          18.Panels with Raised Panels.
          19.Shower Wet Area Panels.
          ** NOTE TO SPECIFIER ** Delete shutter mounting not required.
 
          C.Shutter Mounting:
          1.Outside Mount.
          2.Inside Mount.
          3.Hinge to Jamb Mount.
          4.Z Mount.
          5.Cap Over Mount.
          6.Outside Molding Mount.
          7.Strips Included Mount.
          8.Shutter Size Mount.
          9.Jamb Box Out Mount.
          10.Bi-Fold Track.
          11.By-Pass Track.
          ** NOTE TO SPECIFIER ** 1-1/4 inch, 1-7/8 inch, 2-1/2 inch, 3-1/2 inch, or 4-1/2 inch for Basswood shutters; and 2-1/2 inch, 3-1/2 inch and 4-1/2 inch for Thermalite, Ultralite and Polylite Shutters. Delete louver slat size not required.
 
          D.Louver Size:
          1.Refer to Drawings for schedule of shutters and louver size.
          2.1-1/4 inch (32 mm).
          3.1-7/8 inches (48 mm).
          4.2-1/2 inches (64 mm).
          5.3-1/2 inches (89 mm).
          6.4-1/2 inches (114 mm).
          ** NOTE TO SPECIFIER ** Please enter one of the Danmer stock color numbers or specify "Custom Color" (paint or stain). The painted stock colors are 21, 24, 26, 27, 29 and 30. The stock stain colors are 41, 42, 43, 44, 45, 46, 47 and 48. Custom paint or custom stain is available, a physical sample must be supplied to match. Danmer will match the custom color, but will only proceed with finishing the shutters after the custom color strike-off has been approved by either the job's project manager or designate.
 
          E.Color:
          1.Painted Stock Color: 21.
          2.Painted Stock Color: 24.
          3.Painted Stock Color: 26.
          4.Painted Stock Color: 27.
          5.Painted Stock Color: 29.
          6.Painted Stock Color: 30.
          7.Painted Custom Color: As selected.
          8.Stain Stock Color: 41.
          9.Stain Stock Color: 42.
          10.Stain Stock Color: 43.
          11.Stain Stock Color: 44.
          12.Stain Stock Color: 45.
          13.Stain Stock Color: 46.
          14.Stain Stock Color: 47.
          15.Stain Stock Color: 48.
          16.Stain Custom Color: As selected.
          ** NOTE TO SPECIFIER ** Delete finish not required.
 
          F.Finish: Smooth
 
          G.Finish: Sandblast.
          ** NOTE TO SPECIFIER ** Delete hinge finish not required.
 
          H.Hinges: Antique Brass.
 
          I.Hinges: Polished Brass.
 
          J.Hinges: Painted.
 
          K.Hinges: Solid Brass.
 
          L.Hinges: Oiled Rubbed Bronze.
 
          M.Hinges: Custom Finishes Available.
          ** NOTE TO SPECIFIER ** This describes how many sides the framing should go around the panels. Options are 2 sides (if you only want frames on the left and right side), 3 sides (if you want frames on the two sides as well as the top) or 4 sides (around all 4 sides). The other option is 0 sides, where stop strips will be supplied to fit behind the panels for all four sides
 
          N.Number of Sides: Refer to drawings for frame details.
 
          2.3MATERIALS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Provide shutters that conform to Flame Resistant Product requirements as outlined by California State Fire Marshal, California Health and Safety Code.
          ** NOTE TO SPECIFIER ** Delete material if not required.
 
          B.Thermalite:
          1.Shutter material shall be non-toxic, 100 percent man made material, made from very dense polymer foam.
          2.Fire retardant, non-flammable.
          3.Water resistant.
          4.Rabbeted panels, where two panels meet from opposite sides to help minimize light gaps.
          5.Duraglide Louver- Tension System guarantees louvers will never loosen or need to be tightened or adjusted.
          6.Unique fastening system secures the tilt rod to the louvers and is guaranteed never to loosen or pull out.
          7.Diamond Coat water-based paint for longer lasting finishes.
          ** NOTE TO SPECIFIER ** Termalite is sanded and painted before assembly. Delete if not required.
          8.Pre-painted (painted prior to assembly).
          ** NOTE TO SPECIFIER ** Ultralite is sanded and painted after assembly, which allows for custom color capabilities including paint matches. Delete if not required.
          9.Pre-painted (painted after assembly).
          10.Mortised hinges.
          ** NOTE TO SPECIFIER ** Delete material if not required.
 
          C.Basswood:
          1.The highest quality wood shutter made from 100 percent Basswood.
          2.Durable, lightweight hardwood selectively cut from the Northern Midwest.
          3.Properly kiln dried so there is no resin content to bleed through the finish.
          4.Hand sanded to eliminate rough spots.
          5.Diamond Coat water-based paint for longer lasting finishes.
          6.Patented Duraglide Louver- Tension System guarantees louvers will never loosen or need to be tightened or adjusted.
          7.Unique fastening system secures the tilt rod to the louvers and is guaranteed never to loosen or pull out.
          8.Eased front rails keep panels from cracking at the joints while enhancing the beauty of the panel.
          9.Flush, but beveled, back rails ensure light blockage.
          ** NOTE TO SPECIFIER ** Delete material if not required.
 
          D.FSC (Forest Stewardship Council) Certified Basswood:
          1.The highest quality wood shutter made from 100 percent Basswood.
          2.Durable, lightweight hardwood selectively cut from the Northern Midwest.
          3.Properly kiln dried so there is no resin content to bleed through the finish.
          4.Hand sanded to eliminate rough spots.
          5.Diamond Coat water-based paint for longer lasting finishes.
          6.Patented Duraglide Louver- Tension System guarantees louvers will never loosen or need to be tightened or adjusted.
          7.Unique fastening system secures the tilt rod to the louvers and is guaranteed never to loosen or pull out.
          8.Eased front rails keep panels from cracking at the joints while enhancing the beauty of the panel.
          9.Flush, but beveled, back rails ensure light blockage.
          10.May contribute to USGBC LEED credits.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install by Danmer Custom Shutters or by Contractor in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION