MasterFormat: 95
SpecWizard: customize this spec    Download this Window Treatments Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
RollEase, Inc. Window Treatments
 
         
SECTION 12490
 
         
WINDOW TREATMENTS
 
         
          ** NOTE TO SPECIFIER ** RollEase, Inc.; Window Treatments.
.
This section is based on the products of RollEase, Inc., which is located at:
200 Harvard Ave.
Stamford, CT 06902-6320
Tel: (800) 552-5100.
Fax: (203) 964-0513.
Email: sales@rollease.com.
Web: www.rollease.com.
.
RollEase Inc., based in Stamford, Connecticut, designs, manufactures and markets manual operating systems for soft and hard window coverings. Our proprietary and innovative manual clutch systems are designed for roller shades, woven woods, mini blinds, 2" horizontal blinds, pleated shades, cellular shades, as well as roman and balloon shades. These patented systems are changing the "traditional ways" in which shades and blinds are raised, lowered and tilted.

RollEase, established in 1980, serves all segments of the domestic and international window covering industry; including OEM's, fabricators, workrooms, commercial contractors, interior designers, architects, retailers, and mail order catalogs.

RollEase Lift Systems are considered the finest manually operated lift systems available. RollEase supplies the window covering industry's leading manufacturers such as Hunter Douglas, Springs, Newell, Levolor, Conrad, and many more!
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Window Treatments.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08500 - Windows: Windows scheduled to receive window treatments.
 
          B.Section 06200 - Finish Carpentry: Casework and molding adjacent to windows and window treatments.
 
          1.3REFERENCES
 
          A.ASTM A 228 - Standard Specification for Steel Wire, Music Spring Quality.
 
          B.ASTM A 666 Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
 
          C.ASTM A 1008 - Standard Specification for Steel, Sheet, Cold-Rolled, Carbon, Structural, High-Strength Low-Alloy, High-Strength Low-Alloy with Improved Formability, Solution Hardened, and Bake Hardenable.
 
          D.ASTM A 1010 - Standard Specification for Higher-Strength Martensitic Stainless Steel Plate, Sheet and Strip.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit manufacturer's shop drawings depicting all relevant product information.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two samples representing manufacturer's full range of available colors, materials and patterns.
 
          E.Verification Samples: For each finish product specified, two full-size samples, representing actual product, color, material and pattern.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Products listed in this section shall be provided by a single manufacturer with at least ten (10) years experience in manufacturing widow treatments.
 
          B.Installer Qualifications: Products listed in this section shall be installed by a single organization capable of demonstrating at least five (5) years experience successfully installing window treatments on projects of similar type and scope as specified in this section.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to the owner or owners representative a copy of the manufacturer's document outlining the terms and conditions of their limited warranty against manufacturing defect.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: RollEase, Inc., which is located at: 200 Harvard Ave. ; Stamford, CT 06902-6320; Toll Free Tel: 800-552-5100; Tel: 203-964-1573; Fax: 203-964-0513; Email: request info; Web: www.rollease.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Fascia: 0.062 inch (1.6mm) extruded 6063/T-5 aluminum alloy.
 
          B.Interior Brackets: 0.07 inch (1.8mm) ASTM A 1008/1010 cold rolled steel.
 
          C.Exterior Brackets: 0.07 inch (1.8mm) ASTM A 666 stainless steel.
 
          D.Springs: ASTM A 228 Stress Relieved High Carbon Steel.
 
          2.3CONTRACT SERIES SHADE SYSTEMS
          ** NOTE TO SPECIFIER ** Delete the next paragraph if 3 inch Fascia is not specified.
 
          A.3 Inch (76mm) Fascia and Pockets:
          1.R-Series Clutch Brackets.
          ** NOTE TO SPECIFIER ** Select Clutch Type. Delete two of the next three paragraphs.
          a.Clutch Type: R-3; Maximum Weight: 3 Lbs (1.4kg).
          b.Clutch Type: R-8; Maximum Weight: 8 Lbs (3.6kg).
          c.Clutch Type: R-16; Maximum Weight: 16 Lbs (7.3kg).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete three of the next four paragraphs.
          2.Control Device: Polyester cord.
          ** NOTE TO SPECIFIER ** Select Color. Delete 13 of the next 14 paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Ivory.
          d.Color: Peach Cobbler.
          e.Color: Light Pink.
          f.Color: Pink.
          g.Color: Raw Umber.
          h.Color: Light Mauve.
          i.Color: Aspen Green.
          j.Color: Blue Ice.
          k.Color: Blue Spray.
          l.Color: Dawn Blue.
          m.Color: Squirrel Grey.
          n.Color: Cocoa.
          3.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          4.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete four of the next five paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Black.
          d.Color: Gray.
          e.Color: Clear.
          5.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Select Sunscreen Fabric. Delete one of the next two paragraphs and modify the included text as necessary.
          6.Sunscreen Fabric: ShearWeave 2000.
          ** NOTE TO SPECIFIER ** Select Tube Size and Max. Drop. Delete one of the next two paragraphs.
          a.Tube Size / Maximum Drop: 1 1/4 inch (32mm) / 168 inches (4267mm).
          b.Tube Size / Maximum Drop: 1 1/2 inch (38mm) / 144 inches (3658mm).
          7.Sunscreen Fabric: ShearWeave 4000.
          ** NOTE TO SPECIFIER ** Select Tube Size and Max. Drop. Delete one of the next two paragraphs.
          a.Tube Size / Maximum Drop: 1 1/4 inch (32mm) / 84 inches (2134mm).
          b.Tube Size / Maximum Drop: 1 1/2 inch (38mm) / 72 inches (1829mm).
          8.2 inch (51mm) Tube Adapters.
          9.3 inch (76mm) Clutch and End Plug Fascia Brackets.
          10.3 inch (76mm) Pocket, End Plate, and Closure.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if 4 inch fascia is not specified.
 
          B.4 Inch (102mm) Fascia, Pockets and Blackout:
          1.R-Series Clutch Brackets:
          ** NOTE TO SPECIFIER ** Select Clutch Type. Delete four of the next five paragraphs.
          a.Clutch Type: R-8; Maximum Weight: 8 Lbs (3.6kg).
          b.Clutch Type: R-16; Maximum Weight: 16 Lbs (7.3kg).
          c.Clutch Type: R-24; Maximum Weight: 24 Lbs (10.9kg).
          d.Clutch Type: Spring Assist; Maximum Weight: 30 Lbs (13.6kg).
          e.Clutch Type: All Galaxy Clutches.
          ** NOTE TO SPECIFIER ** Select Control Device Type. Polyester cords only for shades less than 10 lbs. Delete three of the next four paragraphs.
          2.Control Device: Polyester cord.
          ** NOTE TO SPECIFIER ** Select Color. Delete 13 of the next 14 paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Ivory.
          d.Color: Peach Cobbler.
          e.Color: Light Pink.
          f.Color: Pink.
          g.Color: Raw Umber.
          h.Color: Light Mauve.
          i.Color: Aspen Green.
          j.Color: Blue Ice.
          k.Color: Blue Spray.
          l.Color: Dawn Blue.
          m.Color: Squirrel Grey.
          n.Color: Cocoa.
          3.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          4.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete four of the next five paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Black.
          d.Color: Gray.
          e.Color: Clear.
          5.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Select Sunscreen Fabric. Delete one of the next two paragraphs and modify the included text as necessary.
          6.Sunscreen Fabric: ShearWeave 2000.
          ** NOTE TO SPECIFIER ** Select Tube Size and Max. Drop. Delete one of the next two paragraphs.
          a.Tube Size / Maximum Drop: 1 1/4 inch (32mm) / Over 192 inches (4877mm).
          b.Tube Size / Maximum Drop: 1 1/2 inch (38mm) / Over 192 inches (4877mm).
          7.Sunscreen Fabric: ShearWeave 4000.
          ** NOTE TO SPECIFIER ** Select Tube Size and Max. Drop. Delete one of the next two paragraphs.
          a.Tube Size / Maximum Drop: 1 1/4 inch (32mm) / 180 inches (4572mm).
          b.Tube Size / Maximum Drop: 1 1/2 inch (38mm) / 144 inches (3658mm).
          8.2 inch (51mm) Tube Adapters.
          9.2.5 inch (63mm) Tube Adapters.
          10.Clutch and End Plug Fascia Brackets.
          11.6 inch (152mm) Pocket, End Plate, and Closure.
          12.Blackout Side and Bottom Channels.
          ** NOTE TO SPECIFIER ** Delete the entire article if no Roller Shade Systems are required. Retain only the products required on this project and modify the required text as necessary.
 
          2.4ROLLER SHADE SYSTEMS
          ** NOTE TO SPECIFIER ** Select Clutch type. Add "EXT" designation after clutch type (ie. R-3EXT) for exterior use clutches.
** NOTE TO SPECIFIER ** Delete the next paragraph if R-3 is not specified.
 
          A.Clutch Type: R-3: Manually-operated mechanism for raising and lowering all types of roller shades. Pulling on a control cord or bead chain at one end of the shade, precisely positions any shade weighing up to 30 pounds (13.6 kg). The system can be specified with either left-hand or right-hand control. An optional fascia panel hides the roller.
          1.Maximum Weight: 3 Lbs (1.4kg).
          ** NOTE TO SPECIFIER ** Select Tube Size and Width. Delete one of the next two paragraphs.
          2.Tube Size / Maximum Width: 1 inch (25mm) / 60 inches (1524mm).
          3.Tube Size / Maximum Width: 1 1/8 inch (29mm) / 84 inches (2134mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete three of the next four paragraphs.
          4.Control Device: D-30 Polyester cord.
          ** NOTE TO SPECIFIER ** Select Color. Delete 13 of the next 14 paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Ivory.
          d.Color: Peach Cobbler.
          e.Color: Light Pink.
          f.Color: Pink.
          g.Color: Raw Umber.
          h.Color: Light Mauve.
          i.Color: Aspen Green.
          j.Color: Blue Ice.
          k.Color: Blue Spray.
          l.Color: Dawn Blue.
          m.Color: Squirrel Grey.
          n.Color: Cocoa.
          5.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          6.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          7.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if R-8 is not specified.
 
          B.Clutch Type: R-8: Manually-operated mechanism for raising and lowering all types of roller shades. Pulling on a control cord or bead chain at one end of the shade, precisely positions any shade weighing up to 30 pounds (13.6 kg). The system can be specified with either left-hand or right-hand control. An optional fascia panel hides the roller.
          1.Maximum Weight: 8 Lbs (3.6kg).
          ** NOTE TO SPECIFIER ** Select Tube Size and Width. Delete three of the next four paragraphs.
          2.Tube Size / Maximum Width: 1 inch (25mm) / 60 inches (1524mm).
          3.Tube Size / Maximum Width: 1 1/8 inch (29mm) / 84 inches (2134mm).
          4.Tube Size / Maximum Width: 1 1/4 inch (32mm) / 114 inches (2896mm).
          5.Tube Size / Maximum Width: 1 1/2 inch (38mm) / 132 inches (3353mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete three of the next four paragraphs.
          6.Control Device: D-30 Polyester cord.
          ** NOTE TO SPECIFIER ** Select Color. Delete 13 of the next 14 paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Ivory.
          d.Color: Peach Cobbler.
          e.Color: Light Pink.
          f.Color: Pink.
          g.Color: Raw Umber.
          h.Color: Light Mauve.
          i.Color: Aspen Green.
          j.Color: Blue Ice.
          k.Color: Blue Spray.
          l.Color: Dawn Blue.
          m.Color: Squirrel Grey.
          n.Color: Cocoa.
          7.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          8.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete four of the next five paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Black.
          d.Color: Gray.
          e.Color: Clear.
          9.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          10.Included Bracket Covers.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if R-16 is not specified.
 
          C.Clutch Type: R-16: Manually-operated mechanism for raising and lowering all types of roller shades. Pulling on a control cord or bead chain at one end of the shade, precisely positions any shade weighing up to 30 pounds (13.6 kg). The system can be specified with either left-hand or right-hand control. An optional fascia panel hides the roller.
          ** NOTE TO SPECIFIER ** Select maximum weight based on tube size. Maximum weight 12 lbs when a 2 inch diameter tube is specified. Delete one of the next two paragraphs.
          1.Maximum Weight: 16 Lbs (7.3kg).
          2.Maximum Weight: 12 Lbs (5.4kg).
          ** NOTE TO SPECIFIER ** Select Tube Size and Width. Delete one of the next two paragraphs.
          3.Tube Size / Maximum Width: 1 1/2 inch (38mm) / 132 inches (3353mm).
          4.Tube Size / Maximum Width: 2 inch (51mm) / 168 inches (4267mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          5.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          6.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          7.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          8.Included Fascia Cover Option.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if R-24 is not specified.
 
          D.Clutch Type: R-24: Manually-operated mechanism for raising and lowering all types of roller shades. Pulling on a control cord or bead chain at one end of the shade, precisely positions any shade weighing up to 30 pounds (13.6 kg). The system can be specified with either left-hand or right-hand control. An optional fascia panel hides the roller.
          ** NOTE TO SPECIFIER ** Select maximum weight based on tube size. Maximum weight 18 lbs when a 2 inch diameter tube is specified. Delete one of the next two paragraphs.
          1.Maximum Weight: 24 Lbs (10.9kg).
          2.Maximum Weight: 18 Lbs (8.2kg).
          ** NOTE TO SPECIFIER ** Select Tube Size and Width. Delete one of the next two paragraphs.
          3.Tube Size / Maximum Width: 1 1/2 inch (38mm) / 132 inches (3353mm).
          4.Tube Size / Maximum Width: 2 inch (51mm) / 168 inches (4267mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          5.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          6.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          7.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          8.Included Fascia Option.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Spring Assist is not specified.
 
          E.Clutch Type: Spring Assist.
          1.Maximum Weight: 30 lbs (13.6 kg).
          ** NOTE TO SPECIFIER ** Select Tube Size. Delete one of the next two paragraphs.
          2.Tube Size: 1 1/2 inch (38mm).
          3.Tube Size: 2 inch (51mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          4.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          5.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          6.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          7.Included Fascia Option.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if G-100 is not specified.
 
          F.Clutch Type: Galaxy Series G-100 - Patented Velvetrol spring system provides smooth clutch operating system. Components are made of specially selected, engineering grade resins manufactured to strict tolerances to ensure optimal performance in your application. Compact, sleek appearance and uniform outside dimensions, creates a consistent look on any size shade.
          ** NOTE TO SPECIFIER ** Select Tube Size and Maximum Weight. Delete one of the next two paragraphs.
          1.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 16 Lbs (7.3kg).
          2.Tube Size / Maximum Weight: 2 inch (51mm) / 12 Lbs (5.4kg).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          3.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          4.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          5.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if G-200 is not specified.
 
          G.Clutch Type: Galaxy Series G-200 - Patented Velvetrol spring system provides smooth clutch operating system. Components are made of specially selected, engineering grade resins manufactured to strict tolerances to ensure optimal performance in your application. Compact, sleek appearance and uniform outside dimensions, creates a consistent look on any size shade.
          1.Planetary gear and clutch combination system.
          2.Teflon and glass filled nylon polycarbonate components.
          ** NOTE TO SPECIFIER ** Select Tube Size and Maximum Weight. Delete one of the next two paragraphs.
          3.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 24 Lbs (10.9kg).
          4.Tube Size / Maximum Weight: 2 inch (51mm) / 18 Lbs (8.2kg).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          5.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          6.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          7.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if G-300 is not specified.
 
          H.Clutch Type: Galaxy Series G-300 - Patented Velvetrol spring system provides smooth clutch operating system. Components are made of specially selected, engineering grade resins manufactured to strict tolerances to ensure optimal performance in your application. Compact, sleek appearance and uniform outside dimensions, creates a consistent look on any size shade.
          1.Planetary gear and spring assisted clutch system.
          2.Teflon and glass filled nylon polycarbonate components.
          ** NOTE TO SPECIFIER ** Select Tube Size and Maximum Weight. Delete one of the next two paragraphs.
          3.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 30 Lbs (13.6kg).
          4.Tube Size / Maximum Weight: 2 inch (51mm) / 22.5 Lbs (10.2kg).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          5.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          6.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          7.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if G-400 is not specified.
 
          I.Clutch Type: Galaxy Series G-400 - Patented Velvetrol spring system provides smooth clutch operating system. Components are made of specially selected, engineering grade resins manufactured to strict tolerances to ensure optimal performance in your application. Compact, sleek appearance and uniform outside dimensions, creates a consistent look on any size shade.
          1.Planetary gear and clutch combination system.
          2.Teflon and glass filled nylon polycarbonate components.
          ** NOTE TO SPECIFIER ** Select Tube Size and Maximum Weight. Delete three of the next four paragraphs.
          3.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 53 Lbs (24kg).
          4.Tube Size / Maximum Weight: 2 inch (50mm) / 40 Lbs (18kg).
          5.Tube Size / Maximum Weight: 2 1/2 inch (63.5mm) / 32 Lbs (14.5kg).
          6.Tube Size / Maximum Weight: 3 inch (76mm) / 26 Lbs (11.8kg).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          7.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          8.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          9.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Spring Assist Shades are not specified.
 
          J.Spring Assist Shades: Spring clutch, when pre-rotated to the designated tension, reduces the pull force necessary to raise and lower heavy shades.
          ** NOTE TO SPECIFIER ** Select Tube Size and Maximum Weight. Delete one of the next two paragraphs.
          1.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 30 Lbs (13.6kg).
          2.Tube Size / Maximum Weight: 2 inch (51mm) / 30 Lbs (13.6kg).
          3.Pull Force: Nominal 6 Lbs (2.7kg).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete two of the next three paragraphs.
          4.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          5.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          6.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
 
          K.Pin-End Spring Assist Shades: Spring pin-end, shade when lowered adds tension, reduces the pull force necessary to raise heavy shades by upwards of 40 percent.
          ** NOTE TO SPECIFIER ** Select Tube Size and Maximum Weight. Delete one of the next two paragraphs.
          1.Tube Size / Maximum Weight: 1 1/4 inch (32mm).
          2.Tube Size / Maximum Weight: 1 1/2 inch (38mm).
          3.Pull Force: up to 40 percent reduction.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if the Skyline Collection is not specified.
 
          L.Skyline Collection: coordinated roller shade products with a sleek, curved design and Nylon construction clutch. Cleaner, quieter, stronger and more durable, the Velvetrol control ensures smoother operation particularly on larger shades, providing a 20 percent lower input torque. Universal bracketing and cover system with an available 2-on-1 shared bracket and two styles of double-shade brackets.
          ** NOTE TO SPECIFIER ** Select required fascia system. Delete one of the next two paragraphs.
          1.Notchless curved fascia system.
          2.Notchless square fascia system.
          ** NOTE TO SPECIFIER ** Select Clutch Type. Delete three of the next four paragraphs.
          3.Clutch Type SL-8:
          ** NOTE TO SPECIFIER ** Select tube size. Delete one of the next two paragraphs.
          a.Tube Size / Maximum Weight: 1 1/8 inch (27,6mm) / 8 Lbs (3.6kg).
          b.Tube Size / Maximum Weight: 1 1/4 inch (32mm) / 8 Lbs (3.6kg).
          4.Clutch Type SL-12:
          a.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 12 Lbs (5.4kg).
          5.Clutch Type SL-16:
          a.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 16 Lbs (7.3kg).
          6.Clutch Type SLG-16 (Galaxy Gearing System, smoother pull forces):
          a.Tube Size / Maximum Weight: 1 1/2 inch (38mm) / 16 Lbs (7.3kg).
          7.Pin-End: Spring Loaded
          ** NOTE TO SPECIFIER ** Select Bracket Type. Delete three of the next four paragraphs.
          8.Brackets: Universal Brackets - No left or right, multiple projections.
          9.Brackets: Double Brackets for two types of shades in one window.
          10.Brackets: Shared Brackets - Two clutches sharing single bracket.
          11.Brackets: Shared Intermediate Brackets - Two pin-ends sharing same bracket.
          ** NOTE TO SPECIFIER ** Fascia system only available for use with R-8, R-16 and R-24 Clutches. Delete if not required.
 
          M.Fascia System: Shade enclosure system for improving appearance by creating a styled finish look (no notching required).
          ** NOTE TO SPECIFIER ** Select Fascia Appearance. 3 inch square fascia and 3 inch rounded fascia may be used with R-8 and R-16 Clutches. 4 inch square fascia for use with R-24 Clutches. Delete two of the next three paragraphs.
          1.Appearance: 3 inch (76mm) Square Fascia.
          2.Appearance: 3 inch (76mm) Rounded Fascia.
          3.Appearance: 4 inch (102mm) Square Fascia.
          ** NOTE TO SPECIFIER ** Cassette system only available for use with R-3, R-8, R-16 and Galaxy 200 Clutches. Delete if not required.
 
          N.Cassette System: Curved shade enclosure system for improving appearance by creating a styled finish look.
          ** NOTE TO SPECIFIER ** Select required size based on model. Cassette 80 for use with R-3 and R-8, Cassette 120 for use with R-16 and Galaxy 200. Delete four of the next five paragraphs.
          1.Cassette 80: Up to 80 inch by 120 inch (2032mm x 3048mm)- with a 12 Mil fabric thickness and a 1 1/4 inch (32mm) tube.
          2.Cassette 80: Up to 80 inch by 90 inch (2032mm x 2286mm) with a 16 Mil fabric thickness and a 1 1/4 inch (32mm) tube.
          3.Cassette 80: Up to 80 inch by 60 inch (2032mm 1524mm) with a 22 Mil fabric thickness and a 1 1/4 inch (32mm) tube.
          4.Cassette 120: Up to 120 inch by 120 inch (3048mm 3048mm) with a 16 Mil fabric thickness and a 1 1/2 inch (38mm) tube.
          5.Cassette 120: Up to 120 inch by 144 inch (3048mm 3658mm) with a 16 Mil fabric thickness and a 2 inch (51mm) tube.
          ** NOTE TO SPECIFIER ** Select Color. Delete four of the next five paragraphs.
          6.Color: Black.
          7.Color: White.
          8.Color: Vanilla.
          9.Color: Silver / Gray.
          10.Color: Bronze.
          ** NOTE TO SPECIFIER ** Delete the entire article if no Workroom Systems are required. Retain only the products required on this project and modify the required text as necessary.
 
          2.5WORKROOM SYSTEMS
          ** NOTE TO SPECIFIER ** Delete the next paragraph if the Workroom System is not specified.
 
          A.RollEase Workroom System: Sleek, smooth way to raise grass, woven wood, Roman, Balloon, Austrian, folding screen shades, and all other bottom-up soft treatments. The manually-operated mechanism raises shades evenly, without piles of cords.
          1.3-to-1 mechanical lifting advantage.
          2.No maximum width.
          ** NOTE TO SPECIFIER ** Select Clutch type. Delete one of the next two paragraphs.
          3.Clutch Type: Slim Clutch.
          a.Maximum Blind Weight: 15 Lbs (6.8kg).
          4.Clutch Type: Standard Clutch.
          a.Maximum Blind Weight: 30 Lbs (13.6kg).
          5.Maximum Drop: 12 feet (3658mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete three of the next four paragraphs.
          6.Control Device: D-30 Polyester cord.
          ** NOTE TO SPECIFIER ** Select Color. Delete 13 of the next 14 paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Ivory.
          d.Color: Peach Cobbler.
          e.Color: Light Pink.
          f.Color: Pink.
          g.Color: Raw Umber.
          h.Color: Light Mauve.
          i.Color: Aspen Green.
          j.Color: Blue Ice.
          k.Color: Blue Spray.
          l.Color: Dawn Blue.
          m.Color: Squirrel Grey.
          n.Color: Cocoa.
          7.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel.
          8.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          9.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Select Control location. Delete one of the next two paragraphs.
          10.Control Location: Left Hand.
          11.Control Location: Right Hand.
          12.Dark Brown components available (dark woven woods).
 
          B.No-Sew Roman Bars: Inner rod and outer sleeve system for fast and easy fabrication of Roman Shades. Specially designed clear plastic composite engineered to withstand harsh temperatures, sunlight and damaging UV radiation.
 
          C.The Orb: Spring actuated shade leveling device designed to eliminate the need for cord knots for shade leveling.
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the next two paragraphs.
          1.Color: Black.
          2.Color: Clear.
 
          D.Clutch Covers: Color matched cover to provide a clean finished look and protect the cord pulley from some shade fabrics that may cause fraying.
          ** NOTE TO SPECIFIER ** Delete the entire article if no Headrail Systems are required. Retain only the products required on this project and modify the required text as necessary.
 
          2.6HEADRAIL SYSTEMS
          ** NOTE TO SPECIFIER ** Delete the next paragraph if the Versarail Blind System is not specified.
 
          A.Versarail Blind System: Manually operated mechanism for raising and lowering pleated, cellular, soft shades and woven wood shades.
          ** NOTE TO SPECIFIER ** Select Blind Width. Delete one of the next two paragraphs.
          1.Headrail Width: 1 inch (25mm).
          2.Headrail Width: 1.5 inches (38mm).
          3.Maximum Blind Weight: 10 Lbs (4.5kg).
          4.Maximum Opening Width: 14 feet (4267mm).
          5.Maximum Drop: 12 feet (3658mm).
          6.Minimum Edge Distance: 6 inches (152mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete one of the next two paragraphs.
          7.Control Device: D-30 Polyester cord.
          ** NOTE TO SPECIFIER ** Select Color. Delete 13 of the next 14 paragraphs.
          a.Color: Vanilla.
          b.Color: White.
          c.Color: Ivory.
          d.Color: Peach Cobbler.
          e.Color: Light Pink.
          f.Color: Pink.
          g.Color: Raw Umber.
          h.Color: Light Mauve.
          i.Color: Aspen Green.
          j.Color: Blue Ice.
          k.Color: Blue Spray.
          l.Color: Dawn Blue.
          m.Color: Squirrel Grey.
          n.Color: Cocoa.
          8.Control Device: Continuous loop plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Vanilla.
          d.Color: Clear.
          ** NOTE TO SPECIFIER ** Select Control location. Delete one of the next two paragraphs.
          9.Control Location: Left Hand.
          10.Control Location: Right Hand.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if TS2 is not specified.
 
          B.TS2 2 inch (51mm) Blind System: Manually operated mechanism for raising and lowering wood, faux wood, cord ladder and wide ladder tape blinds.
          1.Headrail Width: 2 inches (51mm) for 2 inch slats
          2.Maximum Blind Weight: 30 Lbs (13.5kg).
          3.Maximum Opening Width: 14 feet (4267mm).
          4.Maximum Drop: 12 feet (3658mm).
          ** NOTE TO SPECIFIER ** Select Edge Distance. 4 inches is the minimum if a gearbox is specified. Delete one of the next two paragraphs.
          5.Minimum Edge Distance: 4 inches (102mm).
          6.Minimum Edge Distance: 2.75 inches (70mm).
          ** NOTE TO SPECIFIER ** Select Control Device Type. Delete three of the next four paragraphs.
          7.Control Device: D-40 Polyester cord.
          ** NOTE TO SPECIFIER ** Select Color. Delete 11 of the next 12 paragraphs.
          a.Color: White.
          b.Color: Sand.
          c.Color: Almond.
          d.Color: Sand Castle.
          e.Color: Camel.
          f.Color: Praline.
          g.Color: Cocoa
          h.Color: Dark Bronze.
          i.Color: Raw Umber.
          j.Color: Pewter.
          k.Color: Country Redwood.
          l.Color: Ponderosa Pine.
          8.Control Device: Metal bead chain.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          a.Finish: Nickel-plated Steel.
          b.Finish: Nickel Plated Brass.
          c.Finish: Brass.
          d.Finish: Antique Brown.
          e.Finish: Stainless Steel
          9.Control Device: Plastic bead chain.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.