| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Baltix Sustainable Furniture, which is located at: 2160 Daniels St. Long Lake, MN 55356 Tel: 763-210-0155 Email: request info Web: www.baltix.com [ Click Here ] for additional information. Baltix was incorporated in 1999 as a small custom furniture manufacturer located in the twin cities. After finding initial success with a design of Baltic birch hardwood solutions that targeted the technology industry, the mission of the company was refocused to pursue environmentally friendly, sustainable solutions. This approach more closely matched the owners personal commitment of "doing the right thing" for the environment as well as creating healthier product options for our clientele. Since 2003, our team has directed a significant amount of resources toward the R&D of green materials that are currently being used in our sustainable products. First and foremost, we have learned that it is critical to create solutions that are highly durable, functional, aesthetically pleasing and easy to maintain. What makes Baltix different is the fact that our comprehensive product line is made from the widest palette of green materials currently offered in the marketplace. Baltix has grown from a Minnesota based local provider of sustainable office solutions to our current coverage model that includes the U.S. and Canada. Our intent is to provide innovative eco-friendly products to corporate organizations and institutions that have made a commitment to environmental stewardship and a healthier environment for their employees. Additionally, Baltix will intersect with LEED projects that are rapidly expanding across multiple industry sectors across the country. Baltix invites you to evaluate our products that are built green from the ground up and made in the U.S.A. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Table Tops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Table Bases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Division 16 Electrical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate locations, configurations, large scale plans, elevations, sections, rough-in and anchor placement dimensions and tolerances and clearances required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum three years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products indoors in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer prior to placement. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Baltix Sustainable Furniture, which is located at: 2160 Daniels St. ; Long Lake, MN 55356; Tel: 763-210-0155; Email: request info; Web: www.baltix.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | TABLES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | All Purpose Tables Shape and Size:: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Square: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 30 by 30 inches (762 by 762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 36 by 36 inches (914 by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 42 by 42 inches (1067 by 1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 48 by 48 inches (1219 by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 60 by 60 inches (1524 by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Round: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 30 inches (762 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 36 inches (914 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 42 inches (1067 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 48 inches (1219 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 60 inches (1524 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rectangular: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Conference Tables Shape and Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shape: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Racetrack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 54 inches (1372 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Table connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Power and data grommet flush mount factory installed with two 110 volt outlets and two single data ports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Power and data grommet clamp on edge mount with two 110 volt outlets and two single data ports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | J-shaped wire manager. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Modesty panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wireway grommets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Velcro close, stick-up wire guide, supplied with double sided tape for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Surface Materials and Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | F1 Biosurf Wave 1-1/8 inch (28.6 mm) thick with Bio-Edge, in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | F2 Biosurf Wave 1-1/8 inch (28.6 mm) thick with 3-D Edge, in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | F3 Biosurf organic 1-1/8 inch (28.6 mm) thick with Bio-Edge, In colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | F4 Biosurf Organic 1-1/8 inch (28.6 mm) thick with 3-D Edge, in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | F5 Powder Coat over Green MDF 1-1/8 inch (28.6 mm) thick with Powder Coat Edge, in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | F6 Forbo Linoleum over Green MDF 1-1/8 inch (28.6 mm) thick with BioEdge, in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | F7 Forbo Linoleum over Multiply 1-1/8 inch (28.6 mm) thick with exposed edge, in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | F8 Biocomposite Wheat 1 inch (25.4 mm) thick with Clearcoat and BioEdge, | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | F9 Biocomposite Sunflower 1 inch (25.4 mm) thick with Clearcoat and Bioedge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | F10 Bambo with Clearcoat 1 inch (25.4 mm) thick and Natural Edge. in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | F11 Veneer over Green MDF 1-1/8 inch (28.6 mm) thick with Clearcoat and BioEdge, in veneers selected from manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Veneer over Green MDF 1-1/8 inch (28.6 mm) thick with Clearcoat and Matching Wood Edge F12, in veneers selected from manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Veneer over Multiply 1 inch (25.4 mm) thick with Clearcoat and exposed Edge F13, in veneers selected from manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | ShetkaStone 1 1/8 inch (28.6 mm) thick with Natural edge F14, in colors selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | ShetkaStone Premium 1-1/8 inch (28.6 mm) thick with Natural Edge F15, in colors selected from manufacturer's premium colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Edge profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Table Base:: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Column base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 3 inch (76.2 mm) diameter tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Height: 27-3/4 inches (705 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Disk base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 20 inch (508 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 24 inch (610 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 32 inch (813 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Height: 27-3/4 inches (705 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pin height adjustable T base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 18 inch (457 mm) base spread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 22 inch (559 mm) base spread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height: Adjustable from 24-3/4 inches (629 mm) to 30-3/4 inches (781 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pin height adjustable X base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 22 inches by 22 inches (559 mm by 559 mm) base spread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 26 inches by 26 inches (660.4 mm by 660.4 mm) base spread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 32 inches by 32 inches (813 mm by 813 mm) base spread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches by 36 inches (914 mm by 914 mm) base spread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Height: Adjustable from 24-3/4 inches (629 mm) to 30-3/4 inches (781 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pin height adjustable 3 inch (76 mm) diameter tube base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: Adjustable from 24-3/4 inches (629 mm) to 30-3/4 inches (781 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Folding T base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cafe height X base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cafe height T base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rectangular hand crank adjustable height base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 18 inch (457 mm) base spread for 24 inch (610 mm) deep rectangular tables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 22 inch (559 mm) base spread for 30 inch (762 mm) deep tables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height: Adjustable from 26 inches (660 mm) to 39 inches (991 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Rectangular electric series adjustable height base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 18 inch (457 mm) base spread for 24 inch (610 mm) deep rectangular tables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 22 inch (559 mm) base spread for 30 inch (762 mm) deep tables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height: Adjustable from 26 inches (660 mm) to 42 inches (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Flip-fold base mechanism: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 18 inch (457 mm) base spread for 24 inch (610 mm) deep rectangular tables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 22 inch (559 mm) base spread for 30 inch (762 mm) deep tables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height: 27-3/4 inches (686 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Base finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin chrome powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electric or hand crank height adjustability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Locking casters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flip fold for nesting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until adjacent construction and finishes have been completed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean area thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||