MasterFormat: 95
Download this Clean Rooms Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Haddad-Wylie Industries Clean Rooms
 
         
SECTION 13036
 
         
CLEAN ROOMS
 
         
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Haddad- Wylie Industries; turnkey clean room environments.
.
This section is based on the products of Haddad- Wylie Industries, which is located at:
          3840 S. Water St.
Pittsburgh, PA 15203
Toll Free Tel: (877) HWI-3028
Tel: (412) 884-3028
Fax: (412) 884-3029
Email: hwylie@hwicleanrooms.com
Web: www.hwicleanrooms.com

[ Click Here ] for additional information.
          In 2003, Haddad-Wylie Industries, LLC, (HWI) was formed with the intent to provide products with higher aseptic detail for the life science industry. From big pharmaceutical manufacturing facilities to the growing list of bio-tech upstarts to the compounding suites in community hospitals in accordance with USP 797, HWI has developed a volume of products and services that help its clientele reduce the risk of contamination by designing environments that create the ideal state for sterile preparations - that is, exposed surface materials and finishes which are easy to clean.
Today, HWI is at the forefront of design-building turn-key aseptic clean room environments. Meeting any Classifications, creating higher standards, and completing projects ahead of schedule is HWI's guarantee.
HWI has become one of the leaders in Clean Room Design and Construction and is the preferred vendor for an array of large, high profile clientele.
          .
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Design, engineer and install a complete clean room system by a single design/build contracting entity for a sterile compounding pharmacy laboratory including the following:
          1.Open Architecture Compounding Zone for sterile preparations.
          2.Clean room ceiling systems and filtration system.
          3.Clean room air handling system and controls.
          4.Clean room continuous particle monitoring system.
          5.Wall covering panels.
          6.Sheet vinyl flooring.
          7.Epoxy paint on laboratory wall substrates.
          8.Clean room accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07920 - Joint Sealants.
 
          B.Section 09250 - Gypsum Board.
 
          C.Section 10260 - Wall and Corner Guards.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM A 641 - Standard Specification for Zinc-Coated (Galvanized) Carbon Steel Wire.
          2.ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
          3.ASTM C 635 - Standard Specification for the Manufacture, Performance, and Testing of Metal Suspension Systems for Acoustical Tile and Lay-in Panel Ceilings.
          4.ASTM C 636 - Standard Practice for Installation of Metal Ceiling Suspension Systems for Acoustical Tile and Lay-In Panels.
          5.ASTM C 834 - Standard Specification for Latex Sealants.
          6.ASTM E 488 - Standard Test Methods for Strength of Anchors in Concrete and Masonry Elements.
          7.ASTM E 580 - Standard Practice for Installation of Ceiling Suspension Systems for Acoustical Tile and Lay-in Panels in Areas Subject to Earthquake Ground Motions.
          8.ASTM E 1190 - Standard Test Methods for Strength of Power-Actuated Fasteners Installed in Structural Members.
 
          B.Ceilings and Interior Construction Association (CISCA) - "Guidelines for Seismic Restraint of Direct-Hung Suspended Ceiling Assemblies--Seismic Zones 3 & 4".
 
          C.Institute of Environmental Sciences and Technology (IEST) ISO 14644.1 - Cleanrooms and associated controlled environments Part 1 Classification of Air Cleanliness.
 
          D.Institute of Environmental Sciences and Technology (IEST) ISO 14644.2 - Cleanrooms and associated controlled environments Part 2 Specifications for Testing and Monitoring to Prove Continued Compliance with ISO 14644-1.
 
          E.International Organization for Standards (ISO).
 
          F.U.S. Pharmacopeia's (USP) 797 - Pharmaceutical CompoundingSterile Preparations.
 
          G.Code of Federal regulations (CFR) 21CFR11 - Food and Drugs; Code of Federal Regulations governing Electronic Records and Electronic Signatures.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
          ** NOTE TO SPECIFIER ** Delete if not required for project.
 
          B.Design Data:
          1.Contractor shall provide specific engineering data required to validate the Project Design Criteria during the submittal for the Basis of Design Documentation Phase.
          ** NOTE TO SPECIFIER ** Delete if not required for project.
          2.Where the project goals include the selection of "green" or sustainable products, coordinate with the Architect to identify and select: materials that contain recycled content, post consumer and/or post industrial content to meet the project sustainability goals.
 
          C.Product Data: Comprehensive product data on all products:
          1.Cut sheets.
          2.MSDS sheets (if applicable).
 
          D.Shop Drawings:
          1.Provide dimensioned plan and detail drawings of components and assemblies of clean room system. Detail interface with work required of other sections.
          ** NOTE TO SPECIFIER ** Delete if not required for project.
          2.Reflected ceiling drawings shall indicate and coordinate ceiling elements and penetrations including but not limited to lighting, sensors, sprinkler heads, HVAC accessories.
 
          E.Certification:
          1.Submit manufacturer's certification that materials provided for the Project comply with requirements specified.
          2.Submit certified laboratory test reports and other data as requested for each component to verify compliance with specifications.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          F.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          G.Verification Samples: For each finish product specified, two samples, representing actual product, color, and patterns.
          1.8 inches by 10 inches (203 mm by 254 mm) samples of all sheet materials.
          2.8 inches (203 mm) long pieces of all linear materials.
          ** NOTE TO SPECIFIER ** Delete if not required for project.
          3.Three 12 inch (305 mm) square samples of each type of ceiling panel required and 6 inches (152 mm) long piece of each suspension system component required.
          a.Ceiling panel samples shall indicate full range of color and texture that will be the standard of quality in the completed Work.
          ** NOTE TO SPECIFIER ** Delete if not required for project.
          4.Three 12-inch square material samples showing thickness, color, and texture of wall covering.
          a.Submit samples of silicone-sealed butt-joints. Provide top, side, and bottom details, as well as inside and corner details.
          b.Submit samples of welded butt-joints.
 
          H.Contract Closeout Information:
          1.Service and maintenance instructions.
          2.Warranty.
          ** NOTE TO SPECIFIER ** Include article below for turnkey design and construction services provided by HWI either under contract to a Contractor or directly to the Owner. Modify as required. Delete if not required.
 
          1.5DELEGATED DESIGN
 
          A.The construction and components of the clean room of the Project's construction are designated Contractor Design. Contractor shall be responsible to coordinate and to assume or assign to its subcontractors and/or suppliers complete responsibility for design, calculations, submittals, permits if required, fabrication, delivery and installation of Contractor Design clean room components and system.
 
          B.Contractor shall be responsible, with no exceptions, for complete submittal of Contractor Design component documents in a timely manner to regulatory and approval authorities having jurisdiction (AHJ) for review, so review will not adversely affect Project's construction schedule. Contractor Design components are defined as complete operational services provided for intended use.
 
          C.Architect's review of Contractor Design submittals is for general conformance with design intent. Architect is not responsible for coordination of Contractor Design components with Contract Documents or review of materials submitted as result of Contractor Design components. Review does not lessen nor shift burden of responsibility from Contractor or assigned subcontractor/ supplier to Owner or Architect
 
          D.Design Approval. The design agent will submit a set of pre-final drawings and project specifications to the respective AHJ representatives for review to ensure compliance with applicable codes and regulations.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.The Clean Room Air Handling System and Controls and the components specified shall be manufactured by Haddad-Wylie Industries (HWI Global).
 
          B.Installer Qualifications:
          1.The installer shall be the designer and manufacturer of the system and components.
          ** NOTE TO SPECIFIER ** Delete if not required for project.
          2.The ceiling installer shall have a minimum of five years experience in projects of the same type and size of installation. Installers shall be certified by the manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, operation, and finish are approved by Architect.
          3.Correct mock-up area as required to produce acceptable Work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Materials shall be delivered undamaged, in manufacturer's packaging, properly identified and labeled.
 
          B.Materials shall be stored per the manufacturer's instructions in a clean and dry area, where temperature shall be maintained above 50 degrees F (10 degree C).
 
          C.Wall panel materials shall be stored flat (do not stand on end) in a clean and dry area.
 
          D.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT COORDINATION
 
          A.The Architect, together with mechanical and electrical engineer, shall provide reflected ceiling plans, showing ceiling mounted devices, including, but not limited to, sprinkler heads, diffusers, fire alarm devices, light fixtures, and other items where they occur in the ceiling plane.
 
          B.Coordination Drawings: Submit coordination drawings where close and careful coordination is required for installation of products and materials fabricated off-site by separate entities, and where clean room performance necessitates maximum utilization of space and detail conformance.
          1.Show the interrelationship of components shown on separate Shop Drawings.
          2.Contractor shall include manufacturer required construction for installation of ceiling supported or plenum hung equipment and fixtures.
          3.Indicate required installation sequences.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
          ** NOTE TO SPECIFIER ** Delete warranty if not applicable.
 
          A.Warranty on Clean Room Panel Ceiling: Manufacturer's standard 15-year warranty including:
          1.Dimensional stability.
          2.Resistance to impact, humidity, corrosion, and chemical exposure.
          3.Product will be free from warping and sagging resulting from defects in materials and factory workmanship.
          ** NOTE TO SPECIFIER ** Delete warranty if not applicable.
 
          B.Manufacturer warrants the vinyl sheet and installation materials to be free from manufacturing defects for two years from the date of purchase.
 
          C.Manufacture's Wear Warranty: Manufacturer shall provide a limited warranty for its vinyl sheet against excessive wear for ten years from the date of Substantial Completion.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Haddad-Wylie Industries, which is located at: 3840 S. Water St. ; Pittsburgh, PA 15203 ; Toll Free Tel: 877-HWI-3028; Tel: 412-884-3028 ; Email: hwylie@hwicleanrooms.com; Web: www.hwicleanrooms.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2DESIGN/BUILD (TURNKEY) CLEAN ROOM
 
          A.The Contractor shall provide design/build services and construction to deliver a complete and fully operational certified facility compliant with Federal and State regulations. The services and construction shall include:
          1.Clean Room Consultations: Design/build space planning and equipment engineering that complies with federal and industry standards.
          2.Clean Room Design Services: Design to required clean room classification and environmentally controlled specifications. MEP design shall be approved and stamped by a qualified, state approved engineer. AHJ architectural drawings shall be submitted by HWI or the client.
          3.Clean Room Construction: Clean room construction shall be managed by Contractor personnel and utilize local approved MEP contractors or customer preferred vendors. When projects utilize Bio-Gard wall laminate, the installation shall be completed by Contractor trained and certified technicians. Upon construction completion, rooms shall be furnished with scheduled clean room equipment: stainless steel table, clean room grade chair, stainless steel hands free sink, hands free hand dryer and gowning boxes.
          4.Clean Room Certifications: Utilizing state of the art particle counting equipment, Contractor shall certify clean rooms that are built and in operation.
          5.Clean Room Preventative Maintenance Contracts: Contractor shall offer quarterly, bi-annually, and yearly service contracts. Contracts shall verify filter efficiency, HVAC maintenance; complete cleaning of the clean room, and certification.
          ** NOTE TO SPECIFIER ** Delete products not required.
 
          2.3"OPEN ARCHITECTURE" COMPOUNDING ZONE
 
          A.Laminar Flow Acrylic Shroud:
          1.Product: BIO-SHIELD R, 0.25 inch (6.35 mm) thick clear acrylic sheet as distributed by SABIC Polymer-Shapes.
          2.Mounting Angle: 1-1/2 inch by 1-1/2 inch by 1/16 inch thick (38 mm by 38 mm by 1.6 mm thick) aluminum angle. Finish: Powder coated white to match ceiling.
          3.Hardware: Type 316L stainless steel.
          a.1/4 by 20 threaded hex bolts.
          b.1/4 by 20 acorn nuts.
          c.Wafer-head self-tapping screws.
 
          B.Return Air Wall: Classified Areas (ISO 5, 7, 8).
          1.Engineered and fabricated to allow room balancing to achieve specified pressure differentials.
          ** NOTE TO SPECIFIER ** The depth of the return air wall will depend on the CFM vs. Exhaust in order for proper room balancing to achieve specified pressure differentials (TBD)
          2.Size: Refer to approved engineered shop drawings.
          3.Construction: Galvanized sheet shall be mounted to the existing substrate the length of the open architecture compounding zone.
          4.Galvanized sheet to be clad with BIO-GARD.
          5.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
 
          C.Stainless Steel Work Tables:
          1.Contractor shall design/build, furnish and install custom, pharmaceutical-grade roll-able checking tables for the Project.
          2.Material: 16 ga., 304 Stainless Steel.
          ** NOTE TO SPECIFIER ** Delete products not required.
 
          2.4CLEAN ROOM CEILING SYSTEM
 
          A.Fan Filter Module:
          1.Product: MAC 10 as manufactured by Haddad- Wylie Industries. 2 feet by 4 feet (610 mm by 1219 mm) /STD HEPA Fan Filter Unit.
          a.The self-powered fan filter unit shall fit into a standard 2 feet by 4 feet (610 mm by 1219 mm) tee-grid geometry.
          b.The total height of the unit shall be less than 13 inches (330 mm).
          c.The fan filter unit shall be UL Listed. Product: 2F82 Air Filter.
          d.Standard units are 115, 220, 277 volt. Coordinate supplied unit with power circuit availability.
          ** NOTE TO SPECIFIER ** Delete if not required.
          1)Provide 230 Volt CE marked units.
          2.Performance:
          a.The unit shall meet or exceed the requirements/specifications of the following industry standards:
          1)ISO Class 5 (Class 100) air per the latest version of IEST 14644-1.
          b.Average measured air velocity shall be 90 (+/- 10) (0.45 m/s).
          1)All measured values shall fall within +/-20% of the measured average.
          c.The sound level shall be approximately 50 dba (below NC 45) on low speed or with an optional speed control, measured at 30 inches (762 mm) from the filter face, with the fan delivering an average air flow velocity of 90 ft/minute (0.45 m/s).
          1)Ambient sound level shall be less than 35 dba.
          d.Vibration level shall not exceed .09 MILS RMS at 90 ft/minute (0.45 m/s).
          3.Construction:
          a.The filter housing shall be constructed of 0.063 (1.6 mm) inch thick aluminum.
          b.Both the fan plenum and the filter housing shall have a mill finish.
          1)An air baffle system will be integrally furnished.
          c.Total weight of the unit will not exceed 66 pounds (30 kg).
          4.Pre-Filter:
          a.The unit will be furnished with a 16 inches by 23-1/4 inches by 1/2 inch thick (406 mm by 591 mm by 13 mm thick) polyurethane foam, washable prefilter.
          5.HEPA Filter:
          a.The final HEPA filter shall be factory tested and rated 99.99% efficient in removal of particles 0.3 micron and larger testing conducted in accordance with latest IEST guidelines.
 
          B.Clean Room Grade Light Fixtures
          1.Product: Lithonia Recessed Clean Room Light Troffer (similar to Grainger Item Number: 3XY68).
          a.Lamp Quantity: 4.
          b.Lamp Type: F32 T8.
          c.Lamp Watts: 32.
          d.Fixture Wattage: 112.
          e.Voltage: 120/277.
          f.Ballast Quantity: 1.
          g.Ballast Type: Instant Start Electronic.
          h.Acrylic Diffuser: 0.125 inch (3 mm) thick.
          i.Ambient Temperature Range: 0 - 140 degree F (-18 degree c to 60 degree C).
          j.Replacement Lens: Grainger #1VNN9.
          k.Height: 5 inches (127 mm).
          l.Length: 48 inches (1219 mm).
          m.Width: 24 inches (610 mm).
          n.Standards:
          1)UL Listed.
          2)CSA Certified.
          3)NOM Certified.
          2.Light troffer shall be completely sealed and caulked for use in environmentally controlled areas.
          ** NOTE TO SPECIFIER ** Select ceiling systems based on durability, value, and performance according to program use of room or area.
** NOTE TO SPECIFIER ** Colors, other than white, shall be approved by the Architect. The color of grid shall match color of ceiling.
 
          C.Clean Room Grade Lay-in Ceiling:
          1.Surface Burning characteristics: Class "A" flame spread 25 or under; UL labeled.
          2.1-1/2 inches by 1-1/2 inches (38 mm by 38 mm) Suspended Ceiling Grid:
          a.Color: Factory White.
          b.Suspension System: Fabricated from hot dipped galvanized steel with white baked enamel finished aluminum cap, complying with ASTM C 635.
          c.Acceptable product and manufacturer:
          1)Prelude by Armstrong.
          2)Chicago Metallic, 200 Low Gloss.
          3)USG DXLA, 05 finish.
          3.2 feet by 4 feet by 3/16 inch (610 mm by 1219 mm by 4.8 mm) thick Aluminum Honeycomb Lay-in Panel:
          a.Color: Factory White.
          b.Fabricated with .030 inch (0.76 mm) aluminum skins and 3/4 inch (22 mm) diameter aluminum honeycomb cell.
          c.Acceptable Manufacturer:
          1)Haddad-Wylie Industries (HWI Global).
          ** NOTE TO SPECIFIER ** Verify hanger and attachment requirements and restrictions with the architect. Coated finishes of hangers and attachments may violate environmental air quality limits by providing a source of air borne particulate.
 
          D.Hangers:
          1.Hanger Attachments to Concrete:
          a.Anchors: Fabricated from corrosion-resistant materials with holes or loops for attaching hanger wires and capable of sustaining, without failure, a load equal to 5 times that imposed by construction as determined by testing according to ASTM E 488 by a qualified independent testing agency.
          b.Powder-Actuated Fasteners: Suitable for application indicated, fabricated from corrosion-resistant materials, with clips or other devices for attaching hangers of type indicated, and capable of sustaining, without failure, a load equal to 10 times that imposed by construction as determined by testing according to ASTM E 1190 by a qualified independent testing agency. Fasteners into post tensioned slabs shall not be more than 3/4 inches (19 mm) in length.
          2.Wire Hangers, Braces, and Ties: Provide wires complying with the following requirements:
          a.Zinc-Coated Carbon-Steel Wire: ASTM A 641/A 641M, Class 1 zinc coating, soft temper.
          b.Size: Select wire diameter so its stress at three times hanger design load (ASTM C 635, Table 1, Direct Hung) will be less than yield stress of wire, but provide not less than 0.106-inch (2.7 mm) diameter wire.
          3.Hanger Rods: Mild steel, zinc coated or protected with rust-inhibitive paint.
          4.Flat Hangers: Mild steel, zinc coated or protected with rust-inhibitive paint.
          5.Angle Hangers: Angles with legs not less than 7/8 inch (22 mm) wide; formed with 0.04-inch (1 mm) thick, galvanized steel sheet complying with ASTM A 653/A 653M, G90 coating designation; with bolted connections and 5/16-inch (8 mm) diameter bolts.
 
          E.Acoustical Sealant for Exposed and Concealed Joints: Manufacturer's standard nonsag, paintable, nonstaining latex sealant complying with ASTM C 834:
          1.Acoustical Sealant for Exposed and Concealed Joints:
          a.PL Acoustical Sealant; Chemrex, 1nc., Contech Brands.
          b.AC-20 FTR Acoustical and Insulation Sealant; Pecora Corp.
          c.SHEETROCK Acoustical Sealant; United States Gypsum Co.
          ** NOTE TO SPECIFIER ** Delete products not required.
 
          2.5AIR HANDLING SYSTEM AND CONTROLS
 
          A.Contractor shall design/engineer, furnish and install a custom, pharmaceutical-grade chilled-water air handling system for the project.
          1.Cooling capacity shall be sized to reject the filter, lighting and personnel cooling loads.
          2.The air handlers shall include integral UV sterilizing lamps, smoke detectors and motor starters.
          3.The units shall be plumbed to the facilities chilled-water system and to drain.
          4.Supply and return ducting shall be externally-insulated where outside the room plenum space.
 
          B.Pharmaceutical-Grade Chilled Water Air-Handling Unit: Contractor shall engineer and fabricate the unit from components provided by the following approved component manufacturers.
          1.Approved Air Handler OEM Manufacturer:
          a.Carrier.
          b.Trane.
          c.Rosemex.
          2.Approved Chiller OEM Manufacturer:
          a.Multi-Stack.
          b.Systecon.
          3.Approved Desiccant OEM Manufacturer:
          a.Bry-Air.
 
          C.Environmental Control System:
          1.Contractor shall design/engineer, furnish and install a custom clean room air handling system and controls.
          2.Contractor shall furnish and install a PLC control system, including a panel-mounted processor and a front-mounted interface screen.
          a.The panel shall include the necessary quantity of pressure transducers to monitor room interior differential pressures.
          3.A remote temperature-R/H transmitter shall be located in the ceiling return space to monitor average clean room temperature.
          a.The system shall provide re-transmitted outputs to control temperature and R/H via motorized 2-way chilled water valves.
          ** NOTE TO SPECIFIER ** Delete if not required.
          b.The system shall monitor the pass-through refrigerator.
          4.Contractor shall engineer and fabricate the unit from components provided by the following approved component manufacturers:
          a.Siemens.
          b.Johnson Controls.
          c.Trane Controls.
          d.Carrier Controls.
          e.Honeywell.
 
          D.Continuous Particle Monitoring System:
          1.Contractor shall design/engineer, furnish and install a certified particle counting system in compliance with ISO 14644, USP 797, 21CFR11.
          2.System shall include:
          a.A portable, 1-CFM counter.
          b.Rotary manifold.
          c.Manifold controller.
          d.Manifold scavenging vacuum pump.
          e.Branch sample tubing and isokinetic sample probes.
          f.The system data shall be transmitted and displayed by the PLC control system.
          3.Contractor shall engineer and fabricate the unit from components provided by the following approved component manufacturers:
          a.Siemens.
          b.Particle Measuring Systems.
          c.Hach Industries.
 
          E.Return Air Wall: Classified Areas (ISO 5, 7, 8).
          1.Engineered and fabricated to allow room balancing to achieve specified pressure differentials.
          ** NOTE TO SPECIFIER ** The depth of the return air wall will depend on the CFM vs. Exhaust in order for proper room balancing to achieve specified pressure differentials (TBD)
          2.Size: Refer to approved engineered shop drawings.
          3.Construction: Galvanized sheet shall be mounted to the existing substrate the length of the open architecture compounding zone.
          4.Galvanized sheet to be clad with BIO-GARD.
          5.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
 
          F.Return Air Risers: Classified Areas (ISO 5, 7, 8).
          1.Engineered and fabricated to allow room balancing to achieve specified pressure differentials.
          ** NOTE TO SPECIFIER ** The depth of the return air wall will depend on the CFM vs. Exhaust in order for proper room balancing to achieve specified pressure differentials (TBD).
          2.Size: Refer to approved engineered shop drawings.
          3.Construction: Galvanized sheet (bent 90-degrees) shall be mounted to the existing substrate in scheduled room wall corners to achieve low wall, suspended air return risers.
          4.Galvanized sheet to be clad with BIO-GARD.
          5.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
          ** NOTE TO SPECIFIER ** Our Bio-Gard™ Wall Laminate provides the ideal solution to standard dry wall / level 5 epoxy paint. This wall system will eliminate the need for drywall repair and will enable facilities the opportunity to provide a truly aseptic environment. Once in place, HWI's Bio-Gard™ is guaranteed for a lifetime. It is extremely easy to clean and maintain. Delete products not required.
 
          2.6WALL COVERING PANELS
 
          A.Product Compliance:
          1.Meets ASTM E-84 (Class 1/a Fire Rated PVC).
          2.Meets USDA and FDA Requirements.
 
          B.High Risk Compounding Areas (ISO 5):
          1.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
 
          C.Buffer Room & Ambient Area (ISO 7)
          1.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
 
          D.Ante Room (ISO 7/ISO 8)
          1.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
 
          E.Editing Room (ISO 7/ISO 8)
          1.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
 
          F.Sterile Storage & Staging Area (ISO 7/ISO 8)
          1.Product: BIO-GARD, 0.080 inch (2 mm) thick sheet.
          a.Seam welding: BIO-WELD - 5mm PVC flexible welding rod. Color to match BIO-GARD sheet.
          b.Non-welded joints (where approved): Manufacturer's recommended color matching, FDA and USDA compliant acrylic based sealant. Color to match BIO-GARD sheet.
 
          G.Adhesive: "3M Fast Bond 30" water based, contact adhesive, as manufactured by 3M Adhesive Systems.
 
          H.Primer: Wall covering manufacturer's acrylic-latex primer.
 
          2.7RESILIENT SHEET FLOORING
 
          A.Heterogeneous PVC commercial sheet vinyl with fabric backing.
          1.Product: Artwalk by LG Floors.
          2.Construction: Wear layer, middle layer, and fabric.
          3.Dimensions: 0.125 inch by 79 inches by 49.2 lf (3.2 mm by 2 m by 15 m).
          4.Wear Layer: 0.40 inch (1.0 mm).
          5.Standard: ASTM F 1303 Standard Specification for Sheet Vinyl Floor Covering with Backing - Type 1, Grade 1, with Class A Backing.
          6.Weight: 7 lb (3.17 kg) per sq. yd.
          7.Fire Test Data:
          a.Critical Radiant Flux - ASTM E 648: 0.45 watts/cm2 or more - Class 1.
          b.Smoke Generation-- ASTM E 662: Flaming / Non Flaming <450.
          8.Static Coefficient of Friction ASTM D-2047: - Wet or Dry: Greater than 0.50.
          9.Chemical Resistance: Excellent.
          10.Maintainability: Excellent.
 
          B.Design: Metal Series.
          ** NOTE TO SPECIFIER ** Delete Color/Pattern not required.
          1.Color/Pattern: SD120 - Silver.
          2.Color/Pattern: SD139 - Midnight Blue.
          3.Color/Pattern: SD263 - Brushed Chrome.
          4.Color/Pattern: SD264 - Brushed Platinum.
          5.Color/Pattern: SD183 - Charcoal.
          6.Color/Pattern: SD180 - Black.
          7.Color/Pattern: SD273 - Brushed Gold.
          8.Color/Pattern: SD233 - Brushed Indigo.
 
          C.Adhesive:
          1.Product: LG Floors 3100 is a 2-part epoxy adhesive.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Cove Base Adhesive:
          1.LG CHEM 2100 Solvent Free Vinyl Tile and Sheet Adhesive.
 
          2.8INTERIOR HIGH PERFORMANCE COATING SYSTEMS
 
          A.Color: Refer to Finish Schedule and Paint Legend for paint colors.
 
          B.Concrete Masonry Units: Provide the following finish systems over interior concrete masonry block:
          1.Moderate Environment (Semigloss Finish): One finish coat over an intermediate coat and block filler.
          a.Block Filler: Epoxy block filler.
          1)PPG: 97-685 Series Aquapon Polyamide-Epoxy Block Filler.
          b.Intermediate Coat: Epoxy applied at spreading rate recommended by manufacturer to achieve a dry film thickness of 4.0 to 6.0 mils
          1)PPG: 97 130 Series Aquapon High Build Semi-Gloss Polyamide Epoxy Coating.
          c.Topcoat: Semigloss epoxy applied at spreading rate recommended by manufacturer to achieve a dry film thickness of 4.0 to 6.0 mils
          1)PPG: 97-130 Series Aquapon High Build Semi-Gloss Polyamide Epoxy Coating.
          2.Mild Environment (Semigloss Finish): One finish coat over an intermediate coat and block filler.
          a.Block Filler: Acrylic block filler.
          1)PPG: 16-90 Pitt-Glaze High Performance Acrylic Latex Block Filler.
          b.Intermediate Coat: Acrylic enamel applied at spreading rate recommended by manufacturer to achieve a dry film thickness of 2.0 to 3.0 mils
          1)PPG: 90-474 Series Pitt-Tech One Pack Interior/Exterior High Performance Waterborne Satin DTM Industrial Enamel.
          c.Topcoat: Semigloss acrylic enamel applied at spreading rate recommended by manufacturer to achieve a dry film thickness of 2.0 to 3.0 mils
          1)PPG: 90-474 Series Pitt-Tech One Pack Interior/Exterior High Performance Waterborne Satin DTM Industrial Enamel.
 
          C.Gypsum Board: Provide the following finish systems over interior gypsum board surfaces:
          1.Acrylic Finish: Two finish coats over a primer.
          a.Primer: Pittsburgh Paints; 6-2 SpeedHide Interior Quick-Drying Latex Sealer : Applied at a dry film thickness of not less than 1.0 mil (0.025 mm).
          ** NOTE TO SPECIFIER ** Delete sheen not required.
          b.Interior satin acrylic enamel finish: Pittsburgh Paints: 6-3511 Series Speedhide Interior Satin Latex: Applied at a dry film thickness of not less than 1.0 mil (0.025 mm).
          c.Interior full-gloss acrylic enamel finish: Pittsburgh Paints; 6-8534 SpeedHide Interior Latex 100 Percent Acrylic Gloss Enamels: Applied at a dry film thickness of not less than 1.0 mil (0.025 mm).
          ** NOTE TO SPECIFIER ** Delete products not required.
 
          2.9CLEAN ROOM ACCESSORIES
 
          A.Material Pass-Through:
          1.Contractor shall design/build, furnish and install a custom, pharmaceutical-grade material pass-through system for the project.
          2.The pass-through chamber shall be constructed of a non-shedding substrate clad with BIO-GARD.
          3.The pass-through chamber will have interlocking door hardware.
 
          B.Refrigerator Pass-Through:
          1.Product: GEM Scientific, Model 65 (Expansion Valve Refrigeration System).
          2.Dimensions: 78 inches w by 74 inches h by 32 inches deep (1981 mm by 1880 mm by 813 mm deep).
          3.Eight adjustable, vinyl-coated wire shelves.
          4.E.D. digital temperature readout.
          5.Uniform Cabinet Temperature: 36 degree F to 39 degree F (2 degree C to 4 degree C).
          6.Three self-closing, sliding doors.
          7.Double-Pane Glazing for Superior Insulation.
          8.Automatic condensate evaporator.
          9.20 ga. Steel Powder-Coated Exterior.
          10.Interior illumination.
 
          C.Stainless Steel Roll-able Shelving:
          1.Product: Metro - InterMetro Industries Corporation. Model Super Erecta Shelf.
          2.Dimensions: Custom assembled. Refer to approved equipment schedule and room lay-out.
          3.Finish: Flat surface, 304 Stainless Steel.
          4.Casters: Pharmaceutical-grade.
 
          D.High-Density Polyethylene (HDPE) Wall-Mounted Shelving:
          1.Material: Advanced Plastics, 3/4 inch (22 mm) thick HDPE Board.
          2.Dimensions: Custom cut and routed smooth edges. Refer to approved fixture schedule.
          3.Finish: Flat surface, high gloss white.
          4.Standards: Stainless Steel.
 
          E.Roll-Able Checking Tables:
          1.Contractor shall design/build, furnish and install custom, pharmaceutical-grade roll-able checking tables for the Project.
          2.The roll-able checking tables shall be constructed on a non-shedding substrate clad with BIO-GARD.
 
          F.Gown Room - Stainless Steel Hands Free (foot-pedal operated) Scrub Sink:
          1.Product: McMaster-Carr Part # 501.
          2.Small Bowl Pedestal Sink:
          a.Double-foot operated valves.
          b.Swivel gooseneck spout.
 
          G.Gown Room - Stainless Steel (manual operated) Hand Dryer:
          1.Product: McMaster-Carr Part # 2891K53 Electric Hand Dryer.
 
          H.Gown Room - Stainless Steel Garment Rack:
          1.Contractor shall design/build, furnish and install custom furniture item for the Project.
          2.Material: 18 ga., 304 Stainless Steel.
 
          I.Gown Room - Stainless Steel Gown Bench:
          1.Contractor shall design/build, furnish and install custom furniture item for the Project.
          2.Material: 16 ga., 304 Stainless Steel.
 
          J.Gown Room Furniture - Acrylic Dispenser (for gowning disposables):
          1.Contractor shall design/build, furnish and install custom furniture item for the Project.
          2.Product: Clear Acrylic Dispenser with multiple chambers.
 
          K.Editing Room - Polypropylene Printer Enclosure:
          1.Model: HWI Global Part # 3000.
          a.Dimensions: Custom cut, welded and routed.
          b.Sliding mounting platforms for access.
 
          L.Editing Room - Custom Desktops:
          1.Contractor shall design/build, furnish and install custom pharmaceutical-grade desktops for the project.
          2.Product: BIO-GARD Custom Desktops.
 
          M.Editing Room - Clean Room Grade Chairs
          1.Contractor shall design/build, furnish and install custom furniture item for the Project.
          2.Material: 16 ga., 304 Stainless Steel.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Coordinate use of Project space and sequence of installation of plumbing, fire protection, mechanical and electrical Work with clean room installation. Follow routings shown for pipes, ducts, and conduits as closely as practicable, with due allowance for available physical space; make runs parallel with building lines. Utilize space efficiently to maximize accessibility for other installations, for maintenance, and for repairs.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Room and surface temperatures shall be maintained between 65 to 85 degrees F (18 degree to 29 degree C), with relative humidity less than 75 percent, for 72 hours prior to installation and for 72 hours after installation.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Work to install acrylic shroud shall be planned in such a manner that the system will be installed per the manufacturer-supplied shop drawings.
          1.Acrylic shroud material shall be installed with "non-protected" side toward the wall.
          2.Each panel shall have a factory-applied clear film for surface protection.
          3.The system shall be "pre-cut" as part of the Contractor-designed assembly.
          4.Perimeter joints (where acrylic panels butt into the perimeter wall) requiring sealant shall be sealed with the specified sealant.
          5.Panel surfaces shall be completely cleaned in accordance with the manufacturer's recommended cleaning procedure.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Work to install clean room ceiling and filtration system shall be planned in such a manner that the system will be installed per the manufacturer-supplied shop drawings.
          1.Installation of acoustical ceilings shall be performed only when temperature and humidity conditions approximate the interior conditions that will exist when the building is occupied.
          2.Installation of grid suspension system shall be in strict accordance with ASTM C 636 and manufacturer's published installation drawings, properly leveled in place to a tolerance of 1/8 inch in 12 feet (3 mm in 3 m).
          3.Standard for Ceiling Suspension Systems Requiring Seismic Restraint: Comply with ASTM E 580.
          4.CISCA's Guidelines for Systems Requiring Seismic Restraint: Comply with CISCA's "Guidelines for Seismic Restraint of Direct-Hung Suspended Ceiling Assemblies--Seismic Zones 3 & 4.
          5.Increase the size and strength of suspension system to support light fixtures, acoustical units, and related items without deflecting more than 1/360 of the span when tested as a simple beam, ends free, center reading.
          6.Provide metal edge trim at openings and perimeter.
          7.Mechanical and electrical work being performed in areas receiving piping, ducts, electrical, and other work that will be concealed by the ceiling shall be completed, tested, and inspected and the proper ceiling height and level established before ceiling system components are installed.
          8.Design ceilings so that grids are centered continuous to other adjacent areas where possible or as indicated on the reflected ceiling plan. Avoid grids extending along walls within a few inches.
          9.Do not layout and use panel widths less than 12 inches (305 mm) in width.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Work to install wall panels shall be planned in such a manner that the system will be installed per the manufacturer-supplied shop drawings.
          1.Walls and wall covering shall be clean, dry, and free from irregularities prior to application of adhesive. Inspect surfaces and report conditions requiring remedial work prior to installation of wall covering.
          2.Materials shall be allowed to "acclimatize" for a minimum of 24 hours at 65 to 85 degrees F (18 degree to 29 degree C).
          3.Wall covering material shall be installed with "non-protected" side toward the wall.
          4.All work shall be planned in such a manner that panels will be full size as much as practicable, with a minimum of joints. Panels shall be installed vertically. Start work in a room at a point where the finish joint will be inconspicuous.
          5.Room and surface temperatures shall be maintained between 65 to 85 degrees F (18 degree to 29 degree C), with relative humidity less than 75 percent, for 72 hours prior to installation and for 72 hours after installation.
          6.Prime gypsum wallboard to receive wall covering a minimum of 48 hours prior to application of adhesive.
          7.Apply adhesive in accordance with adhesive manufacturer's recommendations. Apply contact adhesive with a smooth nap roller. Apply contact adhesive to both the gypsum board substrate and the back of the wall covering, and allow adhesive to dry.
          8.Apply second coat of adhesive. Allow each application of adhesive a minimum of 30 - 45 minutes to maximum 4 hours drying time. When adhesive completely loses its milky appearance and becomes clear, it is ready to bond.
          9.Tape a line on gypsum board substrate where primer and adhesive is to stop prior to applying primer or adhesive. Neither primer nor adhesive shall be allowed to come in contact with gypsum board substrate above the BIO-GARD sheet.
          10.Position wall covering carefully, no adjustment is possible after adhesive makes contact.
          11.Roll installed sheets with a pinch roll to obtain full bond between substrate and wall covering.
          12.Allow a minimum of 6 inches (152 mm) from corners to nearest joint.
          13.Wall covering shall be machined and trimmed prior to or immediately after bonding.
          14.Exposed top, bottom and side edges shall be mitered smooth at a 45 degree angle, with machines and methods recommended by the manufacturer. Partial horizontal top edges will not be acceptable.
          15.Corners that are not plumb shall be carefully cut for adjustment. Installer shall use manufacturer approved equipment to install heated, field formed inside and outside corners.
          16.Perimeter joints (around perimeter of panels) requiring sealant shall be sealed with the specified sealant. Joints shall provide a seamless transition with wall and base.
          17.Provide a gap at gypsum board control joints; gap width shall match control joint detail. Wall covering edges at gypsum board expansion joints shall be square. Fill BIO-GARD at gypsum board control joint with sealant, finished flush with adjacent sheets.
          18.Maintain continuous, uniform 1/16 inch (1.6 mm) gap between panels prior to welding the seam together. Vertical edges shall butt together to make a "V" shape in plan view, with the 1/16 inch (1.6 mm) gap between the open end of the "V" facing out from the wall.
          19.At outside corners, install BIO-GARD corner angles.
          20.At butt joints, hold wall covering back 1/16 inch (1.6 mm) and lay a bead of manufacturer's color matching sealant. Strike the sealant flush with surface of BIO-GARD.
          21.At inside corners, hold wall covering back 1/16 inch (1.6 mm) and lay a bead of manufacturer's color matching sealant. Strike the sealant flush with surface of BIO-GARD.
          22.Wall covering surfaces shall be completely cleaned of excessive adhesive with mineral spirits, and finally rinsed clean water.
          a.Each panel shall have a factory-applied strippable clear film for surface protection.
 
          3.4RESILIENT SHEET VINYL INSTALLATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.The installation of the resilient flooring shall not begin until the work of all other trades has been completed, especially overhead trades.
 
          D.Areas to receive flooring shall be clean, fully enclosed, with the permanent HVAC set at a uniform temperature of at least 68 degrees F (18 degrees C). The flooring material shall be acclimated in the same environment. Ambient temperature shall not exceed 100 degrees F (38 degrees C) after installation.
 
          E.When installing using epoxy adhesive, the room or substrate temperature shall not exceed 85 degrees F (29 degrees C).
 
          F.For the entire life of the floor, the temperature shall never fall below 55 degrees F (13 degrees C).
 
          G.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          ** NOTE TO SPECIFIER ** Delete if concrete substrates not required.
 
          H.Concrete Substrates: Prepare according to ASTM F 710.
          1.The Contractor shall verify to the Owner and installer a minimum of 30 days prior to the scheduled resilient flooring installation the following substrate conditions.
          2.Verify that substrates are dry and free of curing compounds, sealers, and hardeners.
          3.Remove substrate coatings and other substances that are incompatible with adhesives and that contain soap, wax, oil, or silicone, using mechanical methods recommended by manufacturer. Do not use solvents.
          4.Alkalinity and Adhesion Testing: Perform tests recommended by manufacturer. Proceed with installation only after substrates pass testing.
          5.Moisture Testing: Perform tests recommended by manufacturer and as follows. Proceed with installation only after substrates pass testing.
          a.Perform alkalinity testing. Proceed with installation only if maximum pH is below 10.0
          b.Perform anhydrous calcium chloride test, ASTM F 1869. Proceed with installation only after substrates have maximum moisture-vapor-emission rate of 5 lb of water/1000 sf (2.3 kg of water/92.9 sqm) in 24 hours.
          c.Perform relative humidity test using in situ probes, ASTM F 2170. Proceed with installation only after substrates have a maximum 75 percent relative humidity level measurement.
          6.Contingency for High Moisture Readings: If at the time of testing the moisture readings are in excess of the specified limits the Contractor will initiate testing using the Petrographic core analysis to determine if the water/cement ratio and sufficient hydration has taken place. The Contractor is to verify the results to the Owner and installer.
          7.Moisture Remediation:
          a.Removal of all floor coverings, adhesives residue, curing compounds, parting compounds or other surface contaminants by mechanical means (shot blasting or other suitable methods).
          b.Identification and treatment of all cracks and joints, by the sealer manufacturer's approved methods.
          c.Application of the sealer. Sealer shall be designed and warranted for the purpose of controlling excessive concrete moisture vapor emission and the alkali character of the concrete.
          d.Application of a sacrificial cementitious topping to act as a substrate for the installation of the resilient floor coverings.
 
          I.Cutting and Fitting Sheets
          1.Cut the required length off the roll, including enough to run up the wall 2 inches (52 mm) at either end.
          2.Install all cuts and rolls in consecutive sequence.
          3.Do not reverse sheets for seaming.
          4.Push the length of the sheet as close to the starting wall as possible, letting the extra length run up the wall at the far end.
          5.Set the scribes to a minimum of 3/8 inch (9.5 mm) more than the greatest distance between the wall and the flooring material. Freehand knife or scribe the shape of the wall onto the flooring.
          6.Push the fitted sheet lightly against the wall.
          7.Continue freehand knifing around the room.
 
          J.Seaming
          ** NOTE TO SPECIFIER ** Seams may be cut by either overlap and double cut or by straight edging or edge trimming one side, and recess scribing the second sheet. Delete method not required.
          1.Recess scribe method - On non-patterned material, trim approximately 1/2 inch (13 mm) off one salvage edge of seam with a straightedge and sharp knife or edge trimmer. Cut second sheet with proper extra length. Position second sheet with a 1/2 inch to 1 inch (13 mm to 25 mm) overlap over first sheet at the seam. Set recess scribes so that the seam will have a slight gap, about half the thickness of a razor blade. If cut too full, it will result in bubbles or ridges. Recess scribe seam. Repeat for as many sheets as necessary to complete the area. Sheets shall be installed that day.
          2.Double cut method - Overlap the salvage edges to align the pattern width and length. On Naturelife wood look, overlap the salvage edge approximately 1/2 inch (13 mm) to align the bevel edge of the planks. Place a 4 inches (102 mm) wide scrap of material under the seam area. Place a straight edge directly over the beveled edge of the plank, and using a new razor blade, hold the knife straight up and down and cut through both pieces in one cut.
          3.Lap back all overlapped sheets as one, half way back.
          4.Do Not back roll vinyl backed floorings.
          5.Do Not butt factory edges.
          6.Do Not straight edge and butt, or edge trim and butt.
          7.Snap white chalk lines along areas where adhesive will be spread to ensure an even and straight line of adhesive.
          8.Spread adhesive with proper notched trowel over entire area. Be very careful not to leave any adhesive ridges or puddles.
          ** NOTE TO SPECIFIER ** The sub-floor porosity and room conditions (temperature, humidity, etc.) can affect the working time of the adhesive.
          9.Push lapped flooring from the fold into adhesive, working toward the wall. DO NOT FLOP MATERIAL IN - air will be trapped, causing bubbles.
          10.Roll floor with a minimum 100 lb (45 kg) roller in both directions. Roll across width first, then along length.
          ** NOTE TO SPECIFIER ** To ensure proper bonding of the material, it is recommended to roll in the material next to the walls with a hand seam roller.
          11.After material has been laid into the adhesive, recess scribe the seams using either the scribe blade or scribe pin. Hold the knife blade straight up and down to make final cut. DO NOT UNDERCUT.
          ** NOTE TO SPECIFIER ** Set recess scribes so that the seam will have a slight gap, about half the thickness of a razor blade. If cut too full, it will result in bubbles or ridges.
          12.Roll the seam with a hand roller.
          13.Repeat the same procedure for additional seams in the room.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Chemical Welding of Seams:
          1.Ensure seam is completely clean and dry.
          2.Thoroughly shake the chemical seam sealer for proper mixing.
          3.Pour entire contents of sealer into applicator bottle.
          4.Insert the tip of the floor welding applicator down into the seam.
          5.Pull back at a steady pace applying a constant pressure on the bottle, applying enough sealer to seal the edges of the sheet and leaving a small bead of sealer on the surface of the seam.
          6.Clean up any excess sealer using a dry towel within 30 seconds after seam sealing.
          7.Caution: Chemical welding solution left on the surface of the floor for more than 30 seconds may damage the surface of the material.
          8.Keep all traffic off the seam for a minimum of 24 hours.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          L.Flash Cove Installations
          1.Flash coving is an extension of the sheet flooring up the wall to form a wall base.
          2.Seams in the flash coved areas shall be treated the same as seams throughout the rest of the installation.
          3.After fitting material into adhesive, use a hand roller to assure contact with the adhesive.
 
          3.5PAINTING
 
          A.Remove hardware and hardware accessories, plates, machined surfaces, lighting fixtures, and similar items already installed that are not to be painted. If removal is impractical or impossible because of size or weight of the item, provide surface-applied protection before surface preparation and painting.
 
          B.Before applying paint or other surface treatments, clean substrates of substances that could impair bond of the various coatings. Remove oil and grease before cleaning.
          1.Schedule cleaning and painting so dust and other contaminants from the cleaning process will not fall on wet, newly painted surfaces.
 
          C.Clean and prepare surfaces to be painted according to manufacturer's written instructions for each particular substrate condition and as specified.
          1.Provide barrier coats over incompatible primers or remove primers and re-prime substrate.
 
          D.Apply high-performance coatings according to manufacturer's written instructions.
          1.Use applicators and techniques best suited for the material being applied.
          2.Do not apply high-performance coatings over dirt, rust, scale, grease, moisture, scuffed surfaces, or conditions detrimental to forming a durable coating film.
          3.The term "exposed surfaces" includes areas visible when permanent or built-in fixtures, convector covers, grilles, covers for finned-tube radiation, and similar components are in place. Extend coatings in these areas, as required, to maintain system integrity and provide desired protection.
          4.The number of coats and film thickness required is the same regardless of application method.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION