| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
12557 Coleraine Dr. Concord ON Canada L7E 3B5 Te1: (866) 442-3594 Te1: (905)951-5600 Fax: (905) 951-3944 E-mail: sales.ca@kingspanpanels.com or sales.us@kingspanpanels.com www.kingspanpanels.com Function, architectural creativity and cost control have combined to drive the increasing demand for composite insulated foam panels both for the exterior and interiors of new and renovated building projects. It is not a coincidence that this considered choice by project engineers and architects has resulted in the growing success of Kingspan Insulated Panels Ltd., (formerly Coldmatic Building Systems Corp.). KINGSPAN of Ireland, a world leader in the insulated panel industry, through the acquisition of CBS has expanded its production capacity by adding more than 300,000 square feet of production area, the first one in North America in order to meet the ever increasing demands for the product. With more than 40-years experience, KINGSPAN is a high-tech facility employing a "Continuous-In-Line" manufacturing process that ensures a uniformly built, consistently high quality insulated panel. This quality standard is maintained throughout the panel fabrication by means of high-tech photocell and computerized controls. The result is an extremely precise engineered panel providing maximum efficiencies, known to the trade by the respected KINGSPAN name. KINGSPAN Insulated Panels are used extensively in architectural, industrial and commercial building projects where aesthetics, thermal & sound performance, humidity control and flexibility of design are essential to the project. Kingspan T-Series multi-use panels are the cost-efficient solution for industrial site exterior wall envelopes in refrigerated or freezer buildings, as well as superclean interior wall or ceiling applications for food and meat processing, and environmentally controlled pharmaceutical and electronics industries. Light weight, Kingspan T-Series panels offer outstanding low cost thermal and vapor barrier performance. KINGSPAN panels are labeled and tested by Factory Mutual (FM), Underwriters Laboratory (UL), Warnock Hersey (WH) for safety and have undergone rigorous testing to ensure highest Building Envelope performance. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel-faced, factory-foamed polyurethane insulated wall, ceiling and roof panel systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accessories for panel installation, sealant between metal panel components, and metal trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05120 - Structural Steel: Supply and installation of supplementary structural steel support members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wood blocking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 653 / A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 924 / A 924M Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 1622 Standard Test Method for Apparent Density of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 1623 - Standard Test Method for Tensile and Tensile Adhesion Properties of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 2126 - Standard Test Method for Response of Rigid Cellular Plastics to Thermal and Humid Aging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 2856 - Standard Test Method for Open-Cell Content of Rigid Cellular Plastics by the Air Pycnometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E 90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | AAMA 501 - Methods of Test for Exterior Walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | CAN/ULC-S101 - Standard Methods of Fire Endurance Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | CAN/ULC-S102 - Method of Test for Surface Burning Characteristics of Building Materials and Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | CAN/ULC-S126 - Standard Method of Test for Fire Spread Under Roof-Deck Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | CAN/ULC-S134 - Standard Method of Fire Test of Exterior Wall Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | CSA Standard 16.1 - Limit States Design of Steel Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | FM Standard 4880 - Approval Standard for Class 1 (A) Insulated Wall or Wall & Roof/Ceiling Panels (B) Plastic Interior Finish Materials (C) Plastic Exterior Building Panels (D) Wall/Ceiling Coating Systems (E) Interior or Exterior Finish Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| T. | FM Standard 4881 - Approval Standard for Class 1 Exterior Wall Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| U. | UBC 26-3 - Room Fire Test Standard for Interior of Foam Plastic Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| V. | UBC 26-4 - Method of Test for the Evaluation of Flammability Characteristics of Exterior, Non-load-bearing Wall Panel Assemblies Using Foam Plastic Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| W. | UL Standard 1040 - Standard for Fire Test of Insulated Wall Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| X. | UL Standard 1715 - Standard for Fire Test of Interior Finish Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Y. | ULC/ORD C376 - Fire Growth of Foamed Plastic Insulated Building Panels in a Full-Sale Room Configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Furnish drawings showing panel layout, finishes, corners, custom geometries, and locations of openings. Provide detailed drawings of joints, anchorage system, sealants, edge conditions, closures, and other details as may be required for a weather-tight installation. Distinguish between factory and field-assembled work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two full width panel sections, minimum 8 inches (200 mm) long, representing actual product, color, and construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: The installer shall be qualified by the panel manufacturer and have a minimum of 5 years experience on projects of similar size and scope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | The following performance tests are the minimum acceptable requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Structural Performance: Test ASTM E 72: The design load/deflection criteria and fastening pattern shall be verified from witnessed/audited tests using the "Chamber Method" in accordance with ASTM E 72. The deflection criteria shall be L/180 for wall assemblies and L/240 for roof assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | AAMA 501-94 Air Infiltration and Water Penetration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Air Infiltration: Test ASTM E 283: The air leakage shall not exceed 0.001 ft3/min/ft2 (0.017 m3/hour/m2) of wall area at a pressure differential of 20 psf (0.96 KPa) when tested in accordance with ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Water Penetration Performance: Test ASTM E 331: There shall be no uncontrolled water penetration through the panel joints at a pressure differential of 20 psf (0.96 KPa) when tested in accordance with ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thermal Resistance: Tests ASTM C 518: Panels shall provide nominal thermal resistance of R = 7.8 per inch (25 mm) of thickness after three years when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fatigue Test: Panels shall withstand at least 2 million alternate cycles of L/180 deflection without any evidence of delamination, foam core cracking, or permanent deformation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Freeze / Heat Cycling Test: Panels shall exhibit no delamination, surface blisters, permanent bowing, or deformation when subjected to cyclic temperature extremes of -20 degrees Fahrenheit (-29 degrees Celsius) to +180 degrees Fahrenheit (+82 degrees Celsius) for twenty one eight-hour cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Adhesion: Test ASTM D 1623: Panels shall reach 24 psi (165 KPa) when tested in accordance with ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Humidity Test: Panels shall exhibit no delamination or metal interface corrosion when subjected to +140 degrees Fahrenheit (+60 degrees Celsius) and 100% relative humidity for a total of 1200 hours (50 days). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Autoclave Test: panels shall exhibit no delamination or shrinkage or melting of the foam core from the metal skins after being subjected in an autoclave to a pressure of 2 psig (13.8 KPa) at a temperature of +218 degrees Fahrenheit (+103 degrees Celsius) for a period of 2-1/2 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Acoustics Test ASTM E 90: Panels shall meet Sound Transmission Class STC-25 when tested in accordance with ASTM E 90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Toxicity Test: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Panels shall meet the minimum standards of acceptance for fire gas toxicity per Article 15, Part 1120 of the New York State Uniform Fire Prevention Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panels shall meet the standard of acceptance for fire gas toxicity of building materials per the City of New York and be listed in the MEA Approvals Guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fire Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels shall be listed and labeled by: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory Mutual approvals (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Warnock Hersey (WH). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Underwriter' Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Underwriters' Laboratories of Canada (ULC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Fire Tests: The following performance tests are the minimum acceptable requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stay in Place Fire Test (10 minutes), CAN/ULC-S101: Panels remain in place for 10 minutes and no joint fastener required holding panel together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stay in Place Fire Test (15 minutes), CAN/ULC-S101: Panels remain in place for 15 minutes and no joint fastener required holding panel together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fire Spread under Roof Deck Assemblies Test, CAN/ULC-S126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Standard Corner Wall Method of Test for Flammability Characteristics on Non-Melting Building Materials, CAN/ULC-S127. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Standard Method of Fire Test for Exterior Wall Assemblies, CAN/ULC-S134. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Enclosed Room Fire Test, Uniform Building Code, UBC 26-3 and UL 1715. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Full Scale Multi-Story Fire Test, Uniform Building Code, UBC 26-4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Fire Growth Full Scale Room, ULC/ORD 376. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flame Spread Tests: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard Method of Test for Surface Burning Characteristics of Building Materials and Assemblies, CAN/ULC-S102: Flame spread index less than 20 and smoke density developed less than 350. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Standard Method of Test for Surface Burning Characteristics of Building Materials, ASTM E 84: Flame spread index less than 20 and smoke density developed less than 350. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Factory Mutual Approvals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | FM Standard 4880 Approval Requirements for Class 1 Fire Classification (UL1040) to a Maximum Height of 30 Feet Without Sprinkler Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | FM Standard 4880 Approval Requirements for Class 1 Fire Classification (UL1040) to Unlimited Height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | FM 4881 Approval Standard for Class 1 Exterior Wall Systems - High Velocity Hurricane Zone with Large Missile Impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Handle and store panels in conformance with good construction practice to prevent permanent distortion and mechanical damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel manufacturer shall offer one (1) year limited warranty, commencing from the date of shipment providing panels manufactured to be free from defects in materials and workmanship under normal use and service, excluding panel skin coating (paint finish) which is covered under a separate warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Kingspan Insulated Panels Ltd.; (formerly Coldmatic Building Systems), which is located at: 12557 Coleraine Dr.; Concord ON, Canada L7E 3B5; Te1: (866) 442-3594; Te1: (905)951-5600; Fax: (905) 951-3944; Email: sales.ca@kingspanpanels.com or sales.us@kingspanpanels.com; Web: www.kingspanpanels.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. Only polyurethane foam factory insulated panels produced by the continuous in-line method for optimum uniformity and quality will be considered. Laminated or styrene core panels will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PANEL DESIGN | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panels shall be factory fabricated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panels shall be of thickness shown on the design drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panels shall consist of roll formed steel face and liner sheets chemically fused to a foamed-in-place rigid expanded polyurethane foam core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Steel facing sheets at longitudinal edges of panels shall have roll-formed male and female interlocking geometry fully supported by the foamed-in-place insulation core. The insulation core shall be molded in a tongue and groove profile shape to allow positive insulation-to-insulation contact in panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | PANEL TYPES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | T-1000 Vertical Panel with hidden joint fasteners, for exterior wall, interior wall, and ceiling applications. Side joint shall have concealed fasteners with 12 gauge stainless steel clips to connect both metal faces to the supporting steel structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Joint shall provide 1/8 inch (3 mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standard panel module 42 inches (1067 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness: 2 inches (50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 2 1/2 inches (55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Thickness: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Thickness: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Thickness: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Face and Liner sheets: "Shadowline" profile 26 gauge Stucco Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Fasteners: #14 hex-head type "B" self-tapping screws with steel and neoprene washer and 12 gauge stainless steel clips supplied by panel manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Sealant applied on the warm side of the female end at panel joint.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide factory-applied sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | T-1500 Vertical Panel with hidden joint fasteners, for exterior wall applications. Side joint shall have concealed fasteners with 12 gauge stainless steel clips to connect both metal faces to the supporting steel structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard panel module 42 inches (1067 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Thickness: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Face sheet: "Fluted" hidden joint profile 26 gauge Stucco Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner sheet: "Shadowline" profile 26 gauge Stucco Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fasteners: #14 Wafer-head type "AB" torx-drive self-tapping fasteners with steel and neoprene washer and 12 gauge stainless steel clip supplied by the panel manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Sealant applied on the warm side of the female end at panel joint.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide factory-applied sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | T-2000 Vertical Panel with low profile side joint, for interior wall and ceiling applications. Side joint shall provide double overlap tongue and groove geometry. Panels shall be attached to supporting structure with through fasteners or expansion fasteners through the back (interior) facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Joint shall provide 1/8 inch (3 mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standard panel module 45-3/8 inches (1152 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness: 2-3/4 inches (70 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Face and Liner sheets: Shadowline profile 26 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: Stucco embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fasteners: #14 by ______ inches long Hex-head type "B" self-tapping with steel and neoprene washer supplied by panel manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Sealant applied on the warm side of the female end at panel joint.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide factory-applied sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | T-2005 Vertical Panel with hidden joint fasteners, for exterior and interior wall applications. Joint shall have concealed fasteners with 12 gauge stainless steel clips to connect both metal faces to the supporting steel structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Joint shall provide 1/8 inch (3 mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standard panel module 42 inches (1067 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness: 2 inches (50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Thickness: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Thickness: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Face and liner Sheets: "Shadowline" profile 26 gauge Stucco Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Fasteners: #14 Wafer-head type "AB" torx-drive self-tapping fasteners with 12 gauge stainless steel clip supplied by the panel manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Sealant applied on the warm side of the female end at panel joint.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide factory-applied sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | T-3000 Roof Panel with 1-1/2 inch (40 mm) high ribs, for roof and wall applications. Profile shall have five standing ribs approximately ten inches (250 mm) on center, running the longitudinal direction of the panel. Joints shall be standing nested lap seams with anti-siphon groove. Attach panels to supporting structure with through fasteners and saddle clips or expansion fasteners through the back (interior) facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Embossed face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Un-embossed face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Standard panel module 38-7/8 inches (987 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 1-9/16 inches (27 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 2-3/4 inches (70 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Thickness: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Face Sheet: "High Rib" profile 1-1/2 inch (40 mm) high, 26 gauge Stucco Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Liner Sheet: "Shadowline" profile 26 gauge Stucco Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Fasteners: #14 hex-head type "B" self-tapping screws with steel and neoprene washer and saddle clips applied from the exterior at the panel joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Sealant applied on the warm side of the female end at panel joint.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide factory-applied sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Facing and liner sheets shall be galvanized steel. Steel shall be tension leveled and conform to ASTM A653 grade 33 (A) structural quality with hot dipped galvanized coating to ASTM A924 and G-90 designation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | "SHADOWLINE" profile shall have a low profile repeating on 3 inch (76 mm) centers and running the longitudinal direction of the panel. Low profiles shall be not more than 1/16 inch (1.6 mm) deep by 3/4 inch (19 mm) wide. Stucco embossed liner sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Panel Face: Stucco embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel Face: Non-embossed - Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | "FLUTED" profile shall have four deep flutes and four low profile repeating on 10-1/2 inch (267 mm) centers and running the longitudinal direction of the panel. Flutes shall be not more than 9/32 inch (7.1 mm) deep by 2-1/2 inches (63 mm) wide with alternating low profiles not more than 1/16 inch (1.6 mm) deep by 3/4 inch (19 mm) wide. The panel faces and liner sheets shall be stucco embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | "HIGH RIB" profile shall have five 1-1/2 inch (38 mm) high standing ribs approximately 10 inches (254 mm) on center running the longitudinal direction of the panel. Stucco embossed liner sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Panel Face: Stucco embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel Face: Non-embossed - Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasteners: See individual panel specification above. Supplementary fastening, when required, shall be made with Tek fasteners into the interior panel face and reinforcing bars or with FabLok fasteners spaced to meet code requirements and anticipated loads. Panels may be partially fastened to the structure using expansion type fasteners into the interior panel face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sealant Applied on Warm Side of Panel Joints: Non-curing butyl sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Core Material: Foamed-in-place multi-component polyurethane or isocyanurate polymeric insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Closed-Cell: 95 percent per ASTM D 2856. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Density: 2.2 - 2.8 lbs/ft3 (35.3 - 44.9 kg/m3) per ASTM D 1622. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compressive Stress, Parallel to Rise: 42 psi (289.5 KPa) per ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Stress, Perpendicular to Rise: 24 psi (165.4 KPa) per ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shear Stress: 17.5 psi (120.6 KPa) per ASTM C 273. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile Stress: 40 psi (275.7 KPa) per ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Oven Aging at 200 Degrees F (93 Degrees C) for One Day: plus 1 percent volume change per ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Oven Aging at 200 Degrees F (93 Degrees C) for Seven Days: plus 3 percent volume change per ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Low Temperature Aging at -20 degrees F (-29 Degrees C) for One Day: 0 percent volume change per ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Low Temperature Aging at -20 degrees F (-29 Degrees C) for Seven Days: 0 percent volume change per ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Factory-Applied Coatings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Silicone Modified Polyester: 1.0 mil coating comprised of 0.2 mil primer and 0.8 mil finish coat; USDA, H of A approved for food contact areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Epoxy Primer: 2.0 mil primer finish for concealed areas or for field-applied finish coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vinyl Plastisol: 4.0 mil coating comprised of 0.2 mil primer and 3.8 mil finish coat; USDA, H of A approved for food contact areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fluoropolymer: 1.0 mil coating comprised of 0.2 mil primer and 0.8 mil finish coat. USDA approved in "Regal White" color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Duranar Plus: 1.6 mil coating comprised of 0.8 mil primer and 0.8 mil 70 percent Kynar 500 or Hylar 5000 color finish coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Custom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Premium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until defects in preceding work have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine alignment of structural steel to ensure conformance to the tolerance requirements of CSA Standard S16.1 and/or AISC Code Section 7.13 prior to panel installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install panels in accordance with approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Comply with panel manufacturer's general instructions and recommendations for installation as applicable for project conditions to ensure weatherproof performance of the panel system over the full temperature range to which it will be subjected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Consult panel manufacturer for location, type, and frequency of fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Adjacent panels shall be mechanically interlocked at their vertical edges with the roll-formed tongue and groove profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Wipe finished surfaces of filings caused by drilling or cutting to prevent rust staining. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove protective film at completion of project when authorized by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||