MasterFormat: 95
SpecWizard: customize this spec    Download this Walk-In Environmental Rooms Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Thermmax Scientific Products Walk-In Environmental Rooms
 
         
SECTION 13038
 
         
WALK-IN ENVIRONMENTAL ROOMS
          ** NOTE TO SPECIFIER ** THERMMAX SCIENTIFIC PRODUCTS; Walk-in environmental rooms for scientific and industrial applications.
          This section based on products made by THERMMAX SCIENTIFIC PRODUCTS, which is located at:
2975 Advance Blvd
Colmar, PA 18915
Telephone: (267) 308-1680
Toll Free Te1: (800) 899-3774
Fax: (267) 308-1687
Email: sales@thermmax.com
www.thermmax.com

THERMMAX SCIENTIFIC PRODUCTS designs, manufacturers, installs, and services Walk-In Environmental Rooms for scientific and industrial applications. We offer a complete line of modular sizes, with standard and custom specifications for the precise control of Temperature and Humidity Environments.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete types of environmental rooms not required for project.
 
          A.Cold rooms.
 
          B.Freezer rooms.
 
          C.Incubator rooms.
 
          D.Stability rooms.
 
          E.Ultra-low freezer rooms.
 
          F.Special environmental rooms.
 
          1.2SYSTEM DESCRIPTION
          ** NOTE TO SPECIFIER ** The environmentally-conditioned incubators, warm rooms, cold rooms, and freezers covered by this specification shall be the manufactured products of Thermmax Scientific.
 
          A.Performance Requirements:
          1.Environmental rooms constructed of pre-molded, modular panels. Each panel shall have dimensions to allow passage through normal doorways. Construction of panels shall allow for future expansion and easy disassembly for relocation. Rooms shall be complete with necessary controls, circulation systems, and mechanical and electrical equipment to meet these Specifications.
          2.Where environmental rooms are designed with common connecting walls, provide each room with independent control, airflow, and mechanical systems.
          3.Maintain noise levels in special purpose room enclosures during steady state control conditions below NC-65 curve over audible frequency range as measured by standard ASA methods when external ambient is 85 decibels or less.
 
          B.Control and Performance:
          ** NOTE TO SPECIFIER ** Delete room types and temperate ranges not required.
          1.Temperature Range:
          a.Cold Room: 2 degrees C to 10 degrees C.
          b.Freezer Room: Minus 10 degrees C to minus 30 degrees C.
          c.Incubator Room: 20 degrees C to 50 degrees C.
          d.Stability Room: 0 degrees C to 60 degrees.
          e.Ultra-Low Freezer Room: 0 degrees C to minus 40 degrees C.
          f.Special Environmental Rooms: ___ degrees C to ___ degrees C.
          2.Temperature Control Stability: Plus or minus 0.3 degrees C.
          3.Temperature Range: Plus or minus 1.0 degrees C.
          ** NOTE TO SPECIFIER ** Delete humidity control entirely if not required; optional with manufacturer. Delete humidity ranges not required.
          4.Humidity Range:
          a.Range: Not controlled.
          b.Range: Ambient to 95 percent relative humidity as limited by 50 degrees C dewpoint.
          c.Range: 20 percent to 95 percent relative humidity as limited by 3 degrees C to 40 degrees C dewpoints.
          d.Special Dessicant: Chemical desiccant drier system for applications requiring a dew point below 4 degrees C.
          5.Humidity Accuracy: Plus or minus 1 percent RH; humidity control plus or minus 3 percent RH:
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's [ Product Data ] indicating compliance with Contract Documents. Include manufacturer's installation instructions.
 
          C.Shop Drawings: Submit Shop Drawings for all components.
          1.Include rough-in, clearance and maintenance requirements.
          2.Include plans, elevations, and details.
          3.Indicate utility requirements and connections.
 
          D.Operation and Maintenance Manual: Submit complete instruction and maintenance manual for each environmental room that includes sequential operating instructions, routine preventative maintenance instructions, and complete schematic drawings of rooms.
 
          E.Warranty: Submit warranty certificate with operation and maintenance manuals for each environmental room.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer's Qualifications: Firm that has produced environmental rooms for not less then 10 years, with not less than 50 similar projects that have been in successful use for not less than 5 years.
          1.Performance and Payment Bond: Provide products from a manufacturer which has the capability to provide a Performance and Payment Bond for this Project.
 
          B.Installer Qualifications: Minimum 10 years experience in successful installation of systems of type specified.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store in a weathertight location and protect from corrosive environments, distortion and other damage during delivery storage and handling.
 
          1.6WARRANTY
 
          A.Provide manufacturer's written one-year warranty against defects. Manufacturer shall agrees to repair or replace items proven to be defective.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Thermmax Scientific Products, which is located at: 2975 Advance Ln. ; Colmar, PA 18915; Toll Free Tel: 800-899-3774; Tel: 267-308-1680; Fax: 267-308-1687; Email: sales@thermmax.com; Web: www.thermmax.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MANUFACTURED UNITS
 
          A.General: Pre-fabricated walk-in rooms, metal clad, sectionals constructed and designed for accurate field assembly with provisions to facilitate disassembly for relocation and to add extra panels to increase size.
 
          B.Panel Construction:
          1.Interchangeable panels, UL approved, designed for quick assembly, consisting of interior and exterior metal pans accurately formed with metal dies and checked with gauges for uniformity.
          2.Panel Edges: Tongue and groove interfaces to assure a tight joint. Provide flexible vinyl gasket on interior and exterior of each panel along each tongue edge to provide sealing at each joint.
          a.Do not use batten strips, pressure clips, or other fastening hardware for covering joints or joining panel sections.
 
          C.Panel Locking Devices: Self-contained, interior cam-lock fasteners locked and released with single hex wrench tool.
          ** NOTE TO SPECIFIER ** The process of foaming provides the most positive adhesion of insulation to metal pans available on the market. The process of applying metal to board urethane under pressure with glue is not satisfactory and can result in eventual delamination of metal from insulation under high temperature and humidity. Foamed-in-place urethane construction results in a lightweight room, when completed, and decreases erection costs and final building weight load.
 
          D.Insulation: 4 inch (102 mm) foamed-in-place urethane insulation, using EPA Montreal Protocol accepted non-toxic, non-flammable fluorocarbon blowing agents, adhered to interior and exterior faces of panels. The resulting cured foam shall be an odorless closed-cell product and shall not emit or outgas the fluorocarbon blowing agent.
          1.Thermal Conductivity Factor K: No more than 0.12 BTU per hour per square foot between wall faces.
          ** NOTE TO SPECIFIER ** "U" factor determined by dividing "K" value by nominal wall thickness.
          2.Rated U-Factor: 0.03.
          3.R-Value: Not less than 33.
          4.Flame Spread Rating: 25.
 
          E.Closure Panels: Provide closure panels, matching materials, colors, and finishes of adjacent panel material, to fill in between building and environmental room.
 
          F.Doors:
          1.General: In-fitting, flush mounted, constructed similar to wall panels.
          ** NOTE TO SPECIFIER ** Delete door swing not required for project.
          a.Door Swing: Right-hand.
          b.Door Swing: Left-hand.
          c.Door Swing: As required for installation convenience.
          ** NOTE TO SPECIFIER ** Delete door opening not required for project.
          d.Door Opening: 36 inches by 78 inches (914 mm 1981 by mm).
          e.Door Opening: 48 inches by 84 inches (1292 mm by 2134 mm).
          f.Door Opening: Special:_______________________________
 
          G.Gasket: Vinyl type with magnetic steel core. Provide gaskets on both sides and top of door. Provide adjustable rubber wiper gasket on bottom of door. Provide gasket with enough magnetic force to form positive airtight seal.
 
          H.Hardware: Heavy-duty door hardware with high luster finish. Incorporate keyed lock cylinders and padlock latches into door latch and handle assemblies.
          1.Hinges: Self-closing type with durable stainless steel pins and self-closing nylon cams. Provide three hinges.
          2.Door Handle and Latch Assembly: Automatic closing type. Provide safety release mechanism on inside of room preventing personnel from being locked from outside.
          ** NOTE TO SPECIFIER ** Delete heated gasket if no low temperature rooms required for project.
 
          I.Heated Gasket: Low voltage heater built into perimeter of jamb to prevent door from accumulating ice and freezing temperatures.
 
          J.Window: Multi-layer, heated thermal pane window mounted in door with the following minimum viewing area:
          ** NOTE TO SPECIFIER ** Delete window sizes not required for project.
          1.Window Size: 12 inches by 12 inches (305 mm by 305 mm).
          2.Window Size: 14 inches by 14 inches (356 mm by 356 mm).
          3.Window Size: 14 inches by 23 inches (356 mm by 584 mm).
          4.Window Size: Special size of __inches by __ inches (__ mm by __ mm).
 
          K.Floors: Provide insulated floors with similar construction as wall and ceiling panels. Design floors for 600 pounds per square foot distributed load weight.
          1.Interior Floor Surface: Heavy gauge galvanized steel.
          ** NOTE TO SPECIFIER ** Delete non-skid coating paragraph if not required for project.
          a.Where scheduled, apply non-skid coating to cover floor surface.
          2.Sealing Strips: At exterior of environmental room walls and floor, provide sealing strips between environmental room walls and floor and adjacent building walls and floor to prevent air infiltration and environmental losses.
          ** NOTE TO SPECIFIER ** Delete floor thickness not required for project. Freezer Rooms must have a minimum of 4 inch (102 mm) thick floor insulation or be built on a properly insulated concrete slab. Cold Rooms without insulated floors can only be built on ground level concrete slabs. Consult Thermmax whenever prefabricated insulated floors are not used.
          3.Floor Thickness: 2 inches (51 mm).
          4.Floor Thickness: 4 inches (102 mm).
          ** NOTE TO SPECIFIER ** Delete floor covering not required for project.
          5.Floor Covering: Removable, open tread floor covering in each environmental room complying with the following:
          a.Thickness: 1/8 inch (3 mm).
          b.Material: PVC rubber matting.
          c.Pattern: Open diamond design for easy cleaning.
          d.Color: As selected.
          6.Floor Covering: Seamless inlaid sheet vinyl in each environmental room complying with the following:
          a.Manufacturer: Medintech by Armstrong or equal.
          b.Coving: Seamless corner coving, extending into the sidewalls a minimum height of 4 inches (102 mm). Coving shall be vinyl capped.
          c.Color: As selected.
 
          2.3ROOM SURFACE FINISH:
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
 
          A.Standard Finishes: Where scheduled, provide panel sections with the following surface finishes:
          1.Interior Walls and Ceilings: 22 gauge galvanized steel faced with hard, durable, factory-applied painted finish.
          a.Color: White acrylic enamel.
          2.Exterior Walls (exposed surfaces only): 22 gauge galvanized steel faced with hard, durable factory applied painted finish.
          a.Color: White acrylic enamel.
 
          B.Special Aluminum Finishes: Provide panel sections with the following surface finishes:
          1.Interior and Exterior Walls: 0.040 inch (1 mm) thick embossed aluminum surfaces with natural finish.
          2.Interior Floor Surface: 14 gauge galvanized steel, unfinished.
 
          C.Special Stainless Steel Finishes: Provide interior and exterior wall surfaces fabricated from stainless steel with No. 2B finish.
 
          2.4LIGHTING
 
          A.Lighting Systems: Cool white fluorescent lamps, with lamps and ballasts.
          1.Provide UL-approved fixtures.
          2.Mount light fixtures mounted and provide in sufficient quantity for minimum intensities of 70 foot-candles measured 40 inches (1016 mm) above floor.
          3.Install lights to provide uniform distribution of light.
          ** NOTE TO SPECIFIER ** Delete the following light fixture type if no rooms operating at design temperatures indicated in paragraph.
 
          B.Low Temperature Electronic Ballasts: Provide low temperature for cold rooms operating below 10 degrees C (50 degrees F).
          ** NOTE TO SPECIFIER ** Delete the following light fixture type if no rooms operating at design temperatures indicated in paragraph.
 
          C.Incandescent Lights: Vapor proof lights provide for freezers operating below 0 degrees C (32 degrees F).
          ** NOTE TO SPECIFIER ** Delete the following paragraph if optional light cycle timer is not required.
 
          D.Light Cycle Timer: A 24 hour on/off cycle timer shall be provided on control panel for cycling interior lighting.
 
          2.5INSTRUMENTS AND CONTROL SYSTEMS
 
          A.Control Logic:
          1.Control Relay-Type Logic: Low voltage (24 volts) plug-in relays.
          2.Defrost Functions: Controlled by solid-state programmable microprocessor.
 
          B.Control Panel Enclosure:
          1.Enclose operating controls, instrumentation, functional switches, and control systems in single control panel center mounted at operator eye level.
          2.Provide operating modes and functions clearly indicated by pilot lights and legibly identify with permanently engraved legends.
          3.Mount functional switches and operational control settings in recessed area of enclosure behind lockable, hinged, transparent cover to protect against accidental mishaps and unauthorized tampering.
          a.Provide hinged door for recessed control panel section for easy opening by authorized maintenance personnel.
          b.Design panel to provide exposed enclosed control circuit devises for maintenance purposes.
 
          C.Main Temperature Control:
          1.Solid state, Watlow Series 96 microprocessor-based, proportional, electronic controller, utilizing precision, platinum resistance thermometer (RTD) for sensing. Incorporate automatic reset and rate functions to compensate for error due to load variations.
          2.Operating Temperatures: Adjustable by up-down keypad type indicator buttons, with values displayed by digital panel meter and actual temperature displayed on large, bright digital read out.
          3.Provide system capable of setting and reading temperatures to readable accuracy of 0.1 degree C.
 
          D.Alarms:
          1.Temperature Safety Limit Alarms: Over-under temperature alarm system provided on control panel meeting the following requirements.
          a.Design alarm system to be completely independent of main controller, activated in event room temperature becomes out of tolerance in either direction. Digital indicating microprocessor based Watlow Series 96 instrument is required.
          b.Provide safety limit alarms containing separate high and low alarm set-points and digital indicators designed to be read directly in degrees Celsius with 0.10 degree C increments.
          c.Design alarm system to be adjustable over full range of room. If alarm is activated, an audible alarm will sound and "High Temp" or "Low Temp" indicator will be illuminated.
          d.Alarm will sound until acknowledged by operator by depressing a reset button.
          e.If high alarm is activated, power to room heaters will automatically be cut off from conditioned space.
          f.Low Alarm will deactivate cooling valves.
          2.Remote Contacts: Isolated contacts for connection to building alarm monitor (BAS) equipment to give remote signal in event of either high or low alarm actuation.
          3.Power Failure Alarm: Remote isolated contacts for connection to building alarm system to give signal in the event of a power failure.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if optional inside panic alarm is not required.
          4.Inside Panic Alarm: Red "mushroom head"-type push-button located inside room near door. When pressed, button sounds an alarm outside environmental room.
 
          E.Chamber High Temperature Safety: Over-temperature-cutout designed to protect environmental room from thermal damage. Adjustable device but always set for maximum value of 55 degrees C (131 degrees F). When actuated, circulation fans, lights, and heaters become electrically deactivated.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if optional humidity controller is not required.
 
          F.Humidity Controller:
          1.When relative humidity control is specified, a completely solid state, proportional, electronic humidity controller will be supplied. Incorporate automatic reset and rate functions to compensate for errors due to load variations.
          2.Set relative humidity control point by keypad with digital indicator.
          3.Display both humidity set point and actual relative humidity on bright, digital panel meter, separate from readout used for temperature.
          4.Design system to be capable of setting and reading relative humidity to 1/10 of percent of relative humidity.
          5.Sensor: Variable capacitance transducer, accurate to plus 1 percent. Vaisala instrument required.
 
          G.Recorder: Synchronous motor driven circular chart recorder provided to continuously indicate control conditions within room.
          1.Microprocessor-type, analog, programmable to achieve proper parameter ranges and time bases.
          2.Chart Recorder, Model DR4300 10 inch Circular Chart Recorder by Honeywell, Inc.
          ** NOTE TO SPECIFIER ** Delete optional Profile Programmer if not required for project.
 
          H.Profile Programmer: Control system that includes microprocessor based set point instead of time profile programmer.
          ** NOTE TO SPECIFIER ** Delete optional Computer Interface if not required for project.
 
          I.Computer Interface: Digital computer communication interfaces designed to enable user to monitor and record process variables.
          1.Format: RS-232 or 485 format.
 
          2.6CONDITIONING PLENUMS
 
          A.Ceiling Conditioning Plenum:
          1.Design environmental room air to be completely conditioned in ceiling plenum, with motor-driven blowers designed to recirculate air continuously to ensure temperature uniformity.
          2.Provide ceiling plenums containing heaters, copper tube with aluminum finned evaporator coil, humidification apparatus, and condensate drain pan.
          3.Ceiling plenums shall be low profile and have dual horizontal air flow to evenly distribute recirculation air through the working space of the room. Air flow velocities from the plenum shall not exceed 450 feet per minute.
          4.Plenum shall be easily accessible from inside the room to service fan motors, heaters, control valves and sensor components.
          5.Ceiling Material: Easily removable and constructed of high grade, non-corrosive acrylic eggcrate material.
          6.Motors: Fractional horsepower, high-efficiency PSC type, serviceable from inside environmental room.
 
          B.Electric Heater: Non-corrosive, low-watt density, finned elements that operate in black region of optical spectrum.
          ** NOTE TO SPECIFIER ** Delete optional steam humidifier if not required for project.
 
          C.Steam Humidifier: Steam-generating-type humidifier designed to add water vapor into conditioning plenum and not directly into room area. Provide steam generator complying with the following requirements:
          1.Built in safety protection, and automatic water level control valve, and a safety overflow.
          2.Self-cleaning, with microprocessor control.
          3.Manufactured from corrosion free materials.
          4.Replaceable tank liner.
          ** NOTE TO SPECIFIER ** Delete below if not required.
          5.Uses demineralized, distilled or reverse osmosis water supply furnished by Owner.
 
          D.Dehumidification:
          1.Moisture removal accomplished by means of specially designed, direct expansion refrigeration coil located in conditioning plenum.
          2.Design coil for effective latent heat removal with minimum removal of sensible heat.
          3.Provide non-freezing dehumidification system that produces low humidity condition limited by dewpoint of 4 degrees C.
          ** NOTE TO SPECIFIER ** Delete Chemical Drier if ultra-low humidity and sub-freezing conditions not required for project.
 
          E.Chemical Drier (Sub-Freezing Dew Point Capability):
          1.Chemical dehumidifier system for ultra low humidity range designed to provide sub-freezing dew point conditions.
          2.Continuous, dry desiccant, fully automatic absorption, capacity of refrigeration system shall be increased to adequately neutralize sensible heat load imposed by chemical dryer over entire environmental range.
 
          F.Sealants: Silicone silastic sealing compound, flexible when cured to allow for thermal contraction and expansion over its entire environmental range.
          ** NOTE TO SPECIFIER ** Delete Forced Air Ventilation System if not required for project.
 
          2.7FORCED AIR VENTILATION SYSTEM
 
          A.Provide forced air exchange ventilation system for applications consisting of an independent exhaust blower and adjustable intake filter port.
          1.Intake Filter Port: Easily replaceable.
          ** NOTE TO SPECIFIER ** Delete CFM volumes not required for project.
 
          B.Amount of Air Exchange:
          1.15 CFM.
          2.25 CFM.
          3.50 CFM.
          4.Other _____________ of indoor ambient air-conditioned air.
 
          2.8REFRIGERATION SYSTEMS
 
          A.Design Requirements:
          1.The environmental room design and installation shall conform to applicable codes, ordinances and regulations governing the use and safety of refrigerants including, but not be limited to, ASHRAE/ANSI standard 15-1992, ARI 420-77, ARI 520-78.
          2.Condensing Unit: semi-hermetic serviceable compressor, and spring mounted. System shall be designed to operate continuously using a hot gas bypass system control. Cycling compressor systems and electric reheat systems are not acceptable.
          3.Equip each condensing unit as follows:
          a.High/low pressure control with automatic reset.
          b.Vibration eliminating devices on suction and discharge lines.
          c.Fusible plug.
          d.Liquid line dryer.
          e.Moisture indicating sight glass.
          f.Suction line filter.
          g.Magnetic contactor on all three phase units.
          h.Accessories including isolation mountings and racks, expansion valve, interconnecting piping, piping insulation, solenoid valves, fused disconnect switch or circuit breaker, motor starter and all necessary equipment to achieve the specified performance for each room.
          i.All other safety mechanical devices required.
          j.Weatherproof exterior case, full weather shrouding, low ambient protection.
          k.Select refrigerant to give optimum operation considering evaporating and condensing temperatures. Refrigerant shall conform to latest protocol concerning its use based on ozone depletion potential.
          l.Air cooled condensers shall be manufactured and be properly matched to compressors determined by condensing unit manufacturer.
          m.Condensing units shall be designed, engineered, manufactured and of adequate capacity to fulfill operating temperature requirements and performance, and shall be balanced with the air handling system in operation.
          n.Electrical Requirements: 208V/3 phase/3 wire power for each condensing unit.
          4.Refrigeration Piping: ACR type, hard drawn, cleaned and capped Type L copper tubing soldered with silver solder ( minimum of 45% Silver), except hot gas lines which shall be silver brazed. All lines shall be installed to allow for linear expansion of copper after start-up.
          a.Suction Lines: Size for velocity of 500-700 FPM on horizontal runs and show a slight pitch toward condensing unit. When condensing unit is located below evaporator and there is no possibility of trapping oil, size vertical runs same as horizontal runs. When condensing unit is located above evaporator, size vertical runs for velocity of 1,000-1,500 FPM and install proper (shallow) "P" traps spaced not over 10 feet apart on all tubing risers.
          b.Hot Gas Lines: When hot gas lines are field installed remote from compressor, size tubing at same velocities as specified above for suction lines.
          c.Liquid Lines: Size all liquid lines for maximum 2 PSIG pressure drop.
          d.Hangers: F & M ring type or Unistrut assemblies with appropriate tubing Hydrosorb clamps to support liquid, suction, and discharge lines individually. Space hangers or clamps 8 feet o.c. maximum.
          e.Condensate Drain Piping: 7/8 inch O.D., or greater, Type L copper tubing piped from evaporators to open floor drain or nearest sink, rigidly supported at walls 3 feet o.c. maximum, installed in such a manner that leaves 1 inch clearance space between wall and drain, and equipped with cleanout tee near evaporator. Adequately pitch piping toward floor drain or sink, carry through wall of refrigerated areas properly trapped and discharged within 2 feet of floor drain.
          f.Refrigerant Testing: Pressurize and leak test entire system at not less than 100 PSIG, clean and dehydrate by maintaining a vacuum of 50 microns or lower for a five hour period.
          g.Add required charge of refrigerant, and oil if necessary, and test entire system for performance using an electronic lead detector for presence of refrigeration leaks. Mark each system clearly as to refrigerant type used.
          5.Refrigerant: Do not use refrigerants containing CFC or HCFC. Use R-134a or R404A refrigerant for rooms operating above 0 deg C. R404A shall be used for Freezers.
          6.Insulation: Fire retardant Armstrong "Armaflex Insulation" or equal for insulating refrigeration suction lines. Use minimum 1/2 inch thick wall; apply during tubing assembly wherever possible.
 
          B.Provide refrigeration system specifically designed, engineered, and manufactured of adequate capacities to achieve and maintain individual room temperature and performance requirements noted in Part 1. Provide system balanced in operation with conditioning system. In addition, allow a customer live load in the Room of 10 watts per square foot.
          1.Provide factory-assembled and tested system by manufacturer. Include high/ low-pressure controls, receiver, sight glass, moisture indicator, replaceable dryer, thermal expansion valve, and necessary equipment to achieve specified performance.
 
          C.Compressor: Semi-hermetic, heavy-duty, industrial unit with solid-state motor protection and oil pressure safety control. Provide compressor with oil sight glass, lubrication protection cutout, and integral suction and discharge service valves.
          ** NOTE TO SPECIFIER ** Delete if air-cooled condensing unit is not required.
 
          D.Air-Cooled Condensing Unit: Provide system with air cooled condenser, low speed fans, and low noise with metal guard protection.
          ** NOTE TO SPECIFIER ** Delete if water-cooled condensing unit is not required.
 
          E.Water-Cooled Condenser: Provide system with water-cooled condenser. Include water saving pressure regulation valve for constant compressor head pressure regulation.
          1.Design unit to operate on city water of approximately 24 degrees C (75 degrees F) inlet temperature.
          2.Design condenser for tower cooled building water operating with inlet temperatures of between 16 degrees C (60 degrees F) and 29 degrees C (85 degrees F) and temperature rise of minus 12 degrees C (10 degrees F) or less.
          3.Design condenser for building chilled water system operating at inlet temperature of 45 to 55 degrees F.
 
          F.Control: Design refrigeration system to contain full capacity control to operate continuously regardless of control system demand.
          1.Incorporate bypass to maintain specified temperature ranges. Proportionally control cooling by means of electronic temperature controller modulating liquid refrigerant feed to conditioning coil.
          ** NOTE TO SPECIFIER ** Delete redundant refrigeration system if not required.
 
          G.Redundant Refrigeration System: 100 percent backup refrigeration system with complete redundancy including all refrigeration components. The two systems will periodically rotate operation on an adjustable time basis to assure that both systems are given equal running time and are periodically tested to be functional. On failure, passive system will automatically come on line to maintain room temperature. Failure mode alarm will be activated and backup system will then run continuously until fault is cleared. The redundant system is controlled by a programmable microprocessor. Cyclic period and switchover times are programmable.
 
          H.Defrost System: When room temperatures operate continuously below 4 degrees C (39 degrees F), automatic hot gas defrost system will be employed.
          1.Defrost Cycles: Controlled by 24 hour timer adjustable to determine number of defrosts per day, and duration of each defrost.
          2.Electric Defrost System: On freezer rooms operating at minus 20 degrees C (minus 4 degrees F) or below an electric defrost system will be used in lieu of hot gas system.
 
          I.Outside Condensing Unit: When limited space or other requirements dictate, place condensing unit outside building. Protect unit from weather with easy access hinged enclosure, properly vented for adequate air movement.
          1.Provide system with head pressure control and crankcase heaters for proper winterized operation.
          2.Provide system in NEMA 4 electrical enclosure with disconnect and internal contactor box located on housing.
 
          2.9SHELVING
          ** NOTE TO SPECIFIER ** Delete types of shelving below which are not required. Indicate shelving width, length, and number of tiers on the Drawings or in a schedule.
 
          A.Freestanding Shelving: Chrome-plated wire rod shelving units manufactured free of burrs, sharp edges, and protrusions.
          1.Manufacturer: Metro Super Erecta, Eagle Group or equal.
          2.Shelves: Adjustable in freestanding rack.
 
          B.Freestanding Shelving: Stainless steel wire rod shelving units manufactured free of burrs, sharp edges, and protrusions.
          1.Manufacturer: Metro Super Erecta, Eagle Group or equal.
          2.Shelves: Adjustable in freestanding rack.
 
          C.Wall-Mounted Shelving: Chrome-plated or stainless steel, wire rod shelving units manufactured free of burrs, sharp edges, and protrusions.
          1.Manufacturer: Metro Super Erecta, Eagle Group or equal.
          ** NOTE TO SPECIFIER ** Delete below if optional antimicrobial finish not required.
 
          D.Protective Finish: Manufacturer's recommended MetroSeal or Eagle antimicrobial protective finish.
 
          2.10ACCESS PORTS
 
          A.Provide access ports for water, drain line, air line, or gas lines in size specified:
          ** NOTE TO SPECIFIER ** Delete sizes not required for project.
          1.Size: 1 inch (25 mm).
          2.Size: 2 inch (51 mm).
          3.Size: 3 inch (76 mm).
          4.Size: 4 inch (102 mm).
          5.Size: _______.
 
          2.11ELECTRICAL OUTLETS
 
          A.Vapor-proof, duplex, 115 volt, 20 amp GFI receptacles installed on inside wall 45 inches (1143 mm) above floor. Wire each receptacle to terminal box on top of room for connection by others.
 
          B.Other special: ________________________________________________
 
          2.12SOURCE QUALITY CONTROL
 
          A.Manufacturer shall perform factory test and inspection on major components to assure basic quality, conformance of design, and functional operation.
 
          B.Each control console shall be bench tested using simulator panel to test logic functions, control systems function, and alarm operations.
 
          C.Each condensing unit and air unit shall be pressure tested for leaks and checked for design conformance.
 
          D.Notify Owner of testing time a minimum of 72 hours in advance.
          ** NOTE TO SPECIFIER ** Delete below if schedule with the following information is clearly indicated on the Drawings. Call Thermmax for assistance.
 
          2.13SCHEDULE OF ROOMS
 
          A.Equipment Designation: ER-1.
          1.Exterior Dimensions: ______ width x ______ length x ______ height.
          2.Interior Dimensions: ______ width x ______ length x ______ height.
          3.Temperature Range: ____ degrees C.
          4.Humidity Range: ____ percent RH.
          5.Ventilation: ______ CFM.
          6.Electrical Utilities: ______ voltages.
          ** NOTE TO SPECIFIER ** Delete type not required for project.
          7.Condensing Unit: Water.
          8.Condensing Unit: Air.
          ** NOTE TO SPECIFIER ** Delete unit location not required for project.
          9.Condensing Unit Location: Local indoors.
          10.Condensing Unit Location: Remote indoors.
          11.Condensing Unit Location: Remote outdoors.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify that field measurements are acceptable to tolerances.
 
          B.Verify construction of substrates, building walls, and floors are in place and ready to receive Work of this Section.
 
          C.Start of installation indicates installer's acceptance of substrate and conditions.
          ** NOTE TO SPECIFIER ** Coordinate preparation with work of General Contractor.
 
          3.2PREPARATION
 
          A.Verify the following is in place prior to installation:
          1.Area is completely ready for proper and efficient installation of environmental rooms, floor is flat and level, area is clear of partitions, piping, obstructions, and loose articles preventing erection and assembly of environmental rooms and support equipment.
          2.Electrical service to area of Work of this Section, including fused disconnect is in place.
          3.Floor drains, condensate removal pump system, or both are installed to remove room drainage.
          4.Water supply and return line, if required, are installed and final connections made.
          5.Other special utilities and service connections are in place.
          6.Building wall, roof, or floor penetrations are completed.
 
          3.3INSTALLATION
 
          A.Install environment rooms per manufacturer's recommendations and final approved Shop Drawings.
          1.Install components straight, plumb, level and true. Install service lines at right angles to walls and floors, except where required to pitch to drains.
          2.Seal or otherwise insure that fastenings to rooms do not compromise vapor barriers or insulation. Seal between piping and sleeves.
          3.Do not install damaged units. Replace components damaged during shipping, handling, or installation with new identical factory-supplied components.
 
          B.Pressurize and leak test entire system at not less than 100 psig. Clean and dehydrate by maintaining a vacuum of 50 microns, or lower, for a 5 hour period. Add required charge or refrigerant, and oil if necessary, and test entire system for performance. Mark each system clearly as to refrigerant type used and amount of charge.
 
          C.Install filler panels to enclose spaces between top of walk-in room and finished ceiling and sides of unit and construction of surrounding area.
 
          D.Install shelving per manufacturer's instructions, with adjustable shelf heights as indicated on Drawings.
 
          3.4FIELD QUALITY CONTROL
 
          A.Measure temperature accuracy and uniformity inside completed room using 15 thermocouple probes. Place probes throughout internal workspace at strategic locations no closer than 12 inches (305 mm) from surfaces.
          1.Calibrate probes in 0.1 degree C water bath using NIST traceable thermometer. Record test data on Yokogawa or Fluke Digital Data Acquisition Recorder system and turn over graphical and tabular test reports to operating personnel. Test data shall be in Excel spreadsheet format.
 
          B.Owner's representatives shall be given option of witnessing and confirming test results. Notify Owner's representative in writing, 72 hours prior to test.
 
          3.5INSTRUCTION OF OWNER'S PERSONNEL
 
          A.Prior to completion of performance tests, provide manufacturer's representative to conduct demonstration for designated Owner's personnel with respect to room's controls and related systems. Manufacturer's representative will inform Owner's personnel of proper room operation and maintenance. Notify Owner at least 72 hours in advance to permit Owner's authorized representative to schedule such an instruction period.
 
          3.6CLEANING AND PROTECTION
 
          A.Repair or remove and replace defective Work, equipment, and accessories as directed upon completion of installation. Remove and refinish damaged or soiled areas.
 
          B.Clean exposed and semi-exposed surfaces, touch-up finish as required. Remove cartons and debris from the Work site and legally dispose of the same. Leave Work area in a clean condition.
 
          C.Protection: Adequately protect the Work from damage until final acceptance by the Owner.
 
         
END OF SECTION