MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 13039
 
         
WINE CELLAR COOLING SYSTEM
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** WhisperKOOL; wine cellar cooling system products.
.
This section is based on the products of WhisperKOOL, which is located at:
1738 E. Alpine Ave.
Stockton, CA 95205
Tel. Toll Free: 800-343-9463
Fax: (209) 466-4606
Web Site: www.whisperkool.com
Email: info@whisperkool.com
[click Here] for additional information
WhisperKOOL is a world leader in specialized wine cellar cooling systems. The cooling units are designed exclusively for maintaining the ideal environment for the proper aging of fine wines. The unique difference between WhisperKOOL systems and traditional A/C systems is the cooling rate and maintenance of well-conditioned humidity. Traditional A/C systems are designed to cool quickly. This inadvertently removes humidity below acceptable levels, typically resulting in dried out corks, oxidized wine, and a lost investment. With advanced technology, WhisperKOOL systems achieve optimal conditions by sensing actual liquid temperature and cooling the air slowly to maintain 50% to 70% humidity in a properly prepared wine cellar. We manufacturer a full line of cooling systems including self contained "through-the-wall" units, split systems, and fully ducted systems for both private residential wine cellars as well as commercial restaurant projects.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Split Cooling System.
 
          B.Fully Ducted Cooling System.
 
          C.Self Contained Cooling System.
 
          D.Cooling System Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 15180 - Heating and Cooling Piping: Condensate piping rough-in to drain pan locations.
 
          B.Section 15900 - Controls: Requirements for connecting units to controls remote from units specified in this section.
 
          C.Section 16100 - Electrical rough-in to unit.
 
          D.Section 16100 - Electrical rough-in to panel location.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Show equipment installation, duct layouts and location of air outlets and return inlets, details of installation of unit, locations of drain lines and electrical connections.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          E.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in the manufacture of products similar in material and design to those specified with a minimum of 5 years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience.
 
          C.Preinstallation Meetings: Conduct meeting to verify project requirements, installation conditions, manufacturer's installation instructions, and other requirements. Comply with Division 1 requirements.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect equipment from damage by providing temporary covers until construction is complete in each adjacent space.
 
          1.6SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.7COORDINATION
 
          A.Coordinate wall openings, piping rough-in locations, mounting locations and electrical rough-in locations to accommodate Work of this Section.
 
          1.8WARRANTY
 
          A.Provide manufacturer's limited 2 year parts and labor and 5 year compressor warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: WhisperKOOL/Vinotheque, which is located at: 1738 E. Alpine Ave. ; Stockton, CA 95205; Toll Free Tel: 800-343-9463; Email: request info; Web: www.vinotheque.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Edit the following General paragraphs as required and applicable to project LEED requirements. Coordinate project locations for applicable regional credits. Delete the paragraphs that are not applicable or if LEED is not applicable.
 
          2.2SPLIT COOLING SYSTEM
 
          A.4000 Platinum Split - Wall Mount System: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes, which insure efficient performance. Controller features adjustable humidity control, energy saving modes, quick chill mode and anti-frost function. ETL Listed.
          1.Features:
          a.Ductless System
          b.Quiet and efficient operation
          c.Advanced electronic control system
          d.Liquid bottle probe
          e.Humidity control 60 - 70 percent
          f.Energy saving mode
          g.Alarm capabilities
          h.Flexible installation
          i.55 degree F temperature differential
          2.Performance:
          a.Size: 1000 cu. ft.
          b.BTUh @ 55 degrees F: 4715
          c.CFM: 270
          d.Dimensions: Evaporator: 20.56 inches W by 15.50 inches H by 14.50 inches D. Condenser: 13.25 inches W by 14.75 inches H by 16 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/2
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: Evaporator: 56 lbs, Condenser: 56 lbs.
          i.AMPS (starting/running): Evaporator: 2/1, Condenser: 15/10
          j.dBA: Evaporator: 54 / Condenser: 65
          k.Line Set: 1/2 inch, Suction 1/4 inch Liquid
          l.Drainline: 1/2 inch Condensate
          m.Installation: Evaporator installed in the cellar, Condenser can be installed up to 100 ft away.
          n.Thermostat: Digital Control Display
          o.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          3.Optional Equipment:
          a.Exterior Condenser Housing
 
          B.8000 Platinum Split - Wall Mount System: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes, which insure efficient performance. Controller features adjustable humidity control, energy saving modes, quick chill mode and anti-frost function. ETL Listed.
          1.Features:
          a.Ductless System
          b.Quiet and efficient operation
          c.Advanced electronic control system
          d.Liquid bottle probe
          e.Humidity control 60 - 70 percent
          f.Energy saving mode
          g.Alarm capabilities
          h.Flexible installation
          i.55 degree F temperature differential
          2.Performance:
          a.Size: 2000 cu. ft.
          b.BTUh @ 55 degrees F: 6006
          c.CFM: 270
          d.Dimensions: Evaporator: 20.56 inches W by 15.50 inches H by 14.50 inches D. Condenser: 13.25 inches W by 14.75 inches H by 16 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/2 plus
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: Evaporator: 56 lbs, Condenser: 66 lbs.
          i.AMPS (starting/running): Evaporator: 2/1, Condenser: 18/9
          j.dBA: Evaporator: 54 / Condenser: 65
          k.Line Set: 1/2 inch, Suction 1/4 inch Liquid
          l.Drainline: 1/2 inch Condensate
          m.Installation: Evaporator installed in the cellar, Condenser can be installed up to 100 ft away.
          n.Thermostat: Digital Control Display
          o.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          3.Optional Equipment:
          a.Exterior Condenser Housing
 
          C.Platinum Mini Split System: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes to insure efficient performance. Controller features adjustable humidity control, energy saving modes, quick chill mode and anti-frost function. ETL Listed.
          1.Features:
          a.Ducted System
          b.Ultra-quiet and efficient operation
          c.Advanced electronic control system
          d.Liquid bottle probe
          e.Humidity control 60 - 70 percent
          f.Energy saving mode
          g.Alarm capabilities
          h.Flexible installation
          i.55 degree F temperature differential
          2.Performance:
          a.Size: 500 cu. ft.
          b.BTUh @ 55 degrees F: 1620
          c.CFM: 94
          d.Dimensions: Evaporator: 20 inches W by 10.50 inches H by 11.25 inches D. Condenser: 11.5 inches W by 10.5 inches H by 14 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/5
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: Evaporator: 25 lbs, Condenser: 36 lbs.
          i.AMPS (starting/running): Evaporator: 2/1, Condenser: 11/4
          j.dBA: Evaporator: 51 / Condenser: 65
          k.Drainline: 1/2 inch Condensate
          l.Installation: Evaporator installed in the cellar, Condenser can be installed up to 100 ft away.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          3.Optional Equipment:
          a.Exterior Condenser Housing
 
          2.3FULLY DUCTED COOLING SYSTEM
 
          A.4000 Platinum Split - Fully Ducted System: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes, which insure efficient performance. Controller features adjustable humidity control, energy saving modes, quick chill mode and anti-frost function. ETL Listed.
          1.Features:
          a.Fully Ducted System
          b.Quiet and efficient operation
          c.Advanced electronic control system
          d.Liquid bottle probe
          e.Humidity control 60 - 70 percent
          f.Energy saving mode
          g.Alarm capabilities
          h.Flexible installation
          i.55 degree F temperature differential
          2.Performance:
          a.Size: 1000 cu. ft.
          b.BTUh @ 55 degrees F: 4715
          c.CFM: 200
          d.Dimensions: Evaporator: 23.75 inches W by 15.00 inches H by 22.50 inches D. Condenser: 12.00 inches W by 13.50 inches H by 18.00 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/2
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: Evaporator: 57 lbs, Condenser: 66 lbs.
          i.AMPS (starting/running): Evaporator: 2/1, Condenser: 15/10
          j.dBA: Evaporator: 54 / Condenser: 65
          k.Ducting: 8 inch supply and return.
          l.Line Set: 1/2 inch, Suction 1/4 inch Liquid
          m.Drainline: 1/2 inch Condensate
          n.Installation: Evaporator can be installed up to 25 duct feet from the cellar; condenser can be installed up to 100 line feet away.
          o.Thermostat: Digital Control Display
          p.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          3.Optional Equipment:
          a.Exterior Condenser Housing
 
          B.8000 Platinum Split - Fully Ducted System: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes, which insure efficient performance. Controller features adjustable humidity control, energy saving modes, quick chill mode and anti-frost function. ETL Listed.
          1.Features:
          a.Fully Ducted System
          b.Quiet and efficient operation
          c.Advanced electronic control system
          d.Liquid bottle probe
          e.Humidity control 60 - 70 percent
          f.Energy saving mode
          g.Alarm capabilities
          h.Flexible installation
          i.55 degree F temperature differential
          2.Performance:
          a.Size: 1750 cu. ft.
          b.BTUh @ 55 degrees F: 6006
          c.CFM: 200
          d.Dimensions: Evaporator: 23.75 inches W by 15.00 inches H by 22.50 inches D. Condenser: 12.00 inches W by 13.50 inches H by 18.00 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/2 plus
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: Evaporator: 57 lbs, Condenser: 66 lbs.
          i.AMPS (starting/running): Evaporator: 2/1, Condenser: 11/4
          j.dBA: Evaporator: 54 / Condenser: 65
          k.Ducting: 8 inch supply and return.
          l.Line Set: 1/2 inch, Suction 1/4 inch Liquid
          m.Drainline: 1/2 inch Condensate
          n.Installation: Evaporator installed in the cellar, Condenser can be installed up to 100 ft away.
          o.Thermostat: Digital Control Display
          p.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          3.Optional Equipment:
          a.Exterior Condenser Housing
 
          C.5000tiR Platinum Extreme - Fully Ducted System: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes, which insure efficient performance. Controller features adjustable humidity control, energy saving modes, quick chill mode and anti-frost function. ETL Listed.
          1.Features:
          a.Fully Ducted System
          b.Noise free operation
          c.Simple installation between wall studs
          d.Operates in extreme environments
          e.Remote advanced electronic control system with 50 foot communication line
          f.Liquid bottle probe
          g.Humidity control
          h.Energy saving mode
          i.55 degree F temperature differential
          2.Performance:
          a.Size: 1000 cu. ft.
          b.BTUh @ 55 degrees F: 4715
          c.CFM: 256
          d.Dimensions: 14.25 inches W by 21.75 inches H by 49.50 inches.
          e.Refrigerant: R-134a
          f.HP: 1/2
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: 85 lbs.
          i.AMPS (starting/running): 32/9
          j.Duct Size: 8 inch Supply and Return / 8 inch Exhaust and 8 inch Intake
          k.Drainline: 3/8 inch Condensate
          l.Installation: Can be installed up to 25 duct feet from the cellar.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          o.Outside Venting: Can be done if the outside temperature does not exceed 110 degrees F, the external grille cover is highly recommended.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          3.Optional Equipment:
          a.Ducting Plenum
          b.Exterior Grille
 
          D.8000tiR Platinum Extreme - Fully Ducted System: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes, which insure efficient performance. Controller features adjustable humidity control, energy saving modes, quick chill mode and anti-frost function. ETL Listed.
          1.Features:
          a.Fully Ducted System
          b.Noise free operation
          c.Operates in extreme environments
          d.Simple installation between wall studs
          e.Remote advanced electronic control system with 50 foot communication line
          f.Liquid bottle probe
          g.Humidity control
          h.Energy saving mode
          i.55 degree F temperature differential
          2.Performance:
          a.Size: 2000 cu. ft.
          b.BTUh @ 55 degrees F: 6006
          c.CFM: 283
          d.Dimensions: 14.25 inches W by 28.50 inches H by 51.50 inches.
          e.Refrigerant: R-134a
          f.HP: 1/2 plus
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: 110 lbs.
          i.AMPS (starting/running): 36/10
          j.Duct Size: 8 inch Supply and 10 inch Return / 8 inch Exhaust and 10 inch Intake
          k.Drainline: 3/8 inch Condensate
          l.Installation: Can be installed up to 25 duct feet from the cellar.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          o.Outside Venting: Can be done if the outside temperature does not exceed 110 degrees F, the external grille cover is highly recommended.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          3.Optional Equipment:
          a.Ducting Plenum
          b.Exterior Grille
 
          2.4SELF CONTAINED COOLING SYSTEM
 
          A.Extreme 5000ti: Self-contained system is equipped with an Advanced Electronic Controller that features a series of strategically placed monitoring probes to insure efficient performance. Acceptable for mounting through an exterior wall and can operate in up to a 110 degree F exhaust environment. ETL Listed.
          1.Features:
          a.Through the Wall application
          b.Variable Speed Fans
          c.Operates in extreme environments
          d.Simple installation - between wall studs
          e.Advanced electronic control system
          f.Liquid bottle probe
          g.Humidity control 60 - 70 percent
          h.Energy saving mode
          i.Fully ductable
          j.55 degree F temperature differential
          2.Performance:
          a.Size: 1000 cu. ft.
          b.BTUh @ 55 degrees F: 3123
          c.Dimensions: 14.25 inches W by 15.75 inches H by 28.00 inches D.
          d.Refrigerant: R-134a
          e.HP: 1/4
          f.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          g.Weight: 85 lbs
          h.AMPS (starting/running): 32/9
          i.dBA: 51 low / 57 medium / 62 high
          j.Drainline: 3/8 inch Condensate
          k.Installation: Through-the-Wall, Partially Ducted or Fully Ducted.
          l.Thermostat: Dixel XR70CX Remote Version: Dixell XW260K
          m.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          n.Outside Venting: Can be done if the outside temperature does not exceed 110 degree F, the optional external grille cover is recommended.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          o.Optional Accessories:
          1)Ducting Plenum Kit
          2)Exterior Grille
 
          B.Extreme 8000ti: Self-contained system is equipped with an Advanced Electronic Controller that features a series of strategically placed monitoring probes to insure efficient performance. Acceptable for mounting through an exterior wall and can operate in up to a 110 degree F exhaust environment. ETL Listed.
          1.Features:
          a.Through the Wall application
          b.Variable Speed Fans
          c.Operates in extreme environments
          d.Simple installation - between wall studs
          e.Advanced electronic control system
          f.Liquid bottle probe
          g.Humidity control 60 - 70 percent
          h.Energy saving mode
          i.Fully ductable
          j.55 degree F temperature differential
          2.Performance:
          a.Size: 2000 cu. ft.
          b.BTUh @ 55 degrees F: 6140
          c.Dimensions: 14.25 inches W by 22.00 inches H by 27.50 inches D.
          d.Refrigerant: R-134a
          e.HP: 3/4
          f.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          g.Weight: 110 lbs
          h.AMPS (starting/running): 36/10
          i.dBA: 57 low / 59 medium / 61 high
          j.Drainline: 3/8 inch Condensate
          k.Installation: Through-the-Wall, Partially Ducted or Fully Ducted.
          l.Thermostat: Dixel XR70CX Remote Version: Dixell XW260K
          m.Temp. Delta: 55 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 110 degrees F)
          n.Outside Venting: Can be done if the outside temperature does not exceed 110 degree F, the optional external grille cover is recommended.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          o.Optional Accessories:
          1)Exhaust Ducting Kit
          2)Exterior Grille
 
          C.Slimline 2500: System is equipped with Platinum Series controller utilizing Advanced System Protection Technology that features a series of strategically placed monitoring probes to insure efficient performance. Slimline is the quietest interior venting, self-contained unit available. Can fit into the often unused space between the cellar door and ceiling. UL Listed.
          1.Features:
          a.Through the Wall application
          b.Quiet and efficient operation
          c.Advanced electronic control system
          d.Liquid bottle probe
          e.Humidity control 60 - 70 percent
          f.Energy saving mode
          g.Can be mounted above the door
          h.30 degrees F temperature differential
          2.Performance:
          a.Size: 350 cu. ft.
          b.BTUh @ 55 degrees F: 1453
          c.CFM: 94
          d.Dimensions: Evaporator: 22 inches W by 10.25 inches H by 19 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/8
          g.Voltage Rating: 110V or 220V - 20 amp dedicated circuit required
          h.Weight: 50 lbs
          i.AMPS (starting/running): 17.5/3.5
          j.dBA: Evaporator: 59 / Condenser: 53
          k.Drainline: 3/8 inch Condensate
          l.Installation: Through-the-Wall.
          m.Thermostat: Advanced Digital Control Display
          n.Temp. Delta: 30 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 85 degrees F)
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
 
          D.SC Series Model 2000i: Self contained system is equipped with an Advanced Digital Controller that features a bottle monitoring probe to insure efficient performance. Offers simple through-the-wall installation, fits between standard wall studs with a single piece mounting bracket that eliminates the need for a support shelf. Direct replacement for discontinued Model XLT 1600. ETL Listed.
          1.Features:
          a.Bottle Probe
          b.Advanced Digital Controller
          c.Dynamic Airflow
          d.Coated Evaporator Coil
          e.Front or Rear Power
          f.Condensation Reduction
          g.Single Piece Mounting Bracket
          2.Performance:
          a.Size: 300 cu. ft.
          b.BTUh @ 55 degrees F: 1453
          c.CFM: 120
          d.Dimensions: Evaporator: 14.25 inches W by 15.75 inches H by 17.5 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/8
          g.Voltage Rating: 110V or 220V - 20 amp
          h.Weight: 65 lbs
          i.AMPS (starting/running): 28/4.5
          j.dBA: Evaporator: 63 / Condenser: 63
          k.Drainline: 3/8 inch Condensate
          l.Installation: Through-the-Wall, Partially Ducted.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 30 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 85 degrees F)
          o.Outside Venting: No recommended, however can be done if the outside temperature does not exceed 85 degrees F, the optional external grille cover is required.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          p.Optional Accessories:
          1)Exhaust Ducting Kit
          2)Exterior Housing
 
          E.SC Series Model 3000i: Self contained system is equipped with an Advanced Digital Controller that features a bottle monitoring probe to insure efficient performance. Offers simple through-the-wall installation, fits between standard wall studs with a single piece mounting bracket that eliminates the need for a support shelf. Direct replacement for discontinued Model XLT 3000. ETL Listed.
          1.Features:
          a.Bottle Probe
          b.Advanced Digital Controller
          c.Dynamic Airflow
          d.Coated Evaporator Coil
          e.Front or Rear Power
          f.Condensation Reduction
          g.Single Piece Mounting Bracket
          2.Performance:
          a.Size: 650 cu. ft.
          b.BTUh @ 55 degrees F: 2049
          c.CFM: 131
          d.Dimensions: Evaporator: 14.25 inches W by 15.75 inches H by 17.5 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/6
          g.Voltage Rating: 110V or 220V - 20 amp
          h.Weight: 66 lbs
          i.AMPS (starting/running): 30/6
          j.dBA: Evaporator: 63 / Condenser: 64
          k.Drainline: 3/8 inch Condensate
          l.Installation: Through-the-Wall, Partially Ducted.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 30 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 85 degrees F)
          o.Outside Venting: No recommended, however can be done if the outside temperature does not exceed 85 degrees F, the optional external grille cover is required.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          p.Optional Accessories:
          1)Exhaust Ducting Kit
          2)Exterior Housing
 
          F.SC Series Model 4000i: Self contained system is equipped with an Advanced Digital Controller that features a bottle monitoring probe to insure efficient performance. Offers simple through-the-wall installation, fits between standard wall studs with a single piece mounting bracket that eliminates the need for a support shelf. Direct replacement for discontinued Model XLT 4200. ETL Listed.
          1.Features:
          a.Bottle Probe
          b.Advanced Digital Controller
          c.Dynamic Airflow
          d.Coated Evaporator Coil
          e.Front or Rear Power
          f.Condensation Reduction
          g.Single Piece Mounting Bracket
          2.Performance:
          a.Size: 1000 cu. ft.
          b.BTUh @ 55 degrees F: 2253
          c.CFM: 145
          d.Dimensions: Evaporator: 14.25 inches W by 15.75 inches H by 17.5 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/6
          g.Voltage Rating: 110V or 220V - 20 amp
          h.Weight: 67 lbs
          i.AMPS (starting/running): 32/9
          j.dBA: Evaporator: 63 / Condenser: 64
          k.Drainline: 3/8 inch Condensate
          l.Installation: Through-the-Wall, Partially Ducted.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 30 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 85 degrees F)
          o.Outside Venting: No recommended, however can be done if the outside temperature does not exceed 85 degrees F, the optional external grille cover is required.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          p.Optional Accessories:
          1)Exhaust Ducting Kit
          2)Exterior Housing
 
          G.SC Series Model 6000i: Self contained system is equipped with an Advanced Digital Controller that features a bottle monitoring probe to insure efficient performance. Offers simple through-the-wall installation, fits between standard wall studs with a single piece mounting bracket that eliminates the need for a support shelf. Direct replacement for discontinued Model XLT 6000. ETL Listed.
          1.Features:
          a.Bottle Probe
          b.Advanced Digital Controller
          c.Dynamic Airflow
          d.Coated Evaporator Coil
          e.Front or Rear Power
          f.Condensation Reduction
          g.Single Piece Mounting Bracket
          2.Performance:
          a.Size: 1500 cu. ft.
          b.BTUh @ 55 degrees F: 4528
          c.CFM: 375
          d.Dimensions: Evaporator: 14.25 inches W by 22.56 inches H by 21.64 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/2
          g.Voltage Rating: 110V or 220V - 20 amp
          h.Weight: 100 lbs
          i.AMPS (starting/running): 36/9.
          j.dBA: Evaporator: 65 / Condenser: 65
          k.Drainline: 3/8 inch Condensate
          l.Installation: Through-the-Wall, Partially Ducted.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 30 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 85 degrees F)
          o.Outside Venting: No recommended, however can be done if the outside temperature does not exceed 85 degrees F, the optional external grille cover is required.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs. Delete if not required.
          p.Optional Accessories:
          1)Exhaust Ducting Kit
          2)Exterior Housing
 
          H.SC Series Model 8000i: Self contained system is equipped with an Advanced Digital Controller that features a bottle monitoring probe to insure efficient performance. Offers simple through-the-wall installation, fits between standard wall studs with a single piece mounting bracket that eliminates the need for a support shelf. Direct replacement for discontinued Model XLT 8000. ETL Listed.
          1.Features:
          a.Bottle Probe
          b.Advanced Digital Controller
          c.Dynamic Airflow
          d.Coated Evaporator Coil
          e.Front or Rear Power
          f.Condensation Reduction
          g.Single Piece Mounting Bracket
          2.Performance:
          a.Size: 2000 cu. ft.
          b.BTUh @ 55 degrees F: 4754
          c.CFM: 374
          d.Dimensions: Evaporator: 14.25 inches W by 22.56 inches H by 21.64 inches D.
          e.Refrigerant: R-134a
          f.HP: 1/2
          g.Voltage Rating: 110V or 220V - 20 amp
          h.Weight: 104 lbs
          i.AMPS (starting/running): 36/10.
          j.dBA: Evaporator: 68 / Condenser: 68
          k.Drainline: 3/8 inch Condensate
          l.Installation: Through-the-Wall, Partially Ducted.
          m.Thermostat: Digital Control Display
          n.Temp. Delta: 30 degrees F temperature differential (maintains proper cellar temperature when exhaust environment does not exceed 85 degrees F)
          o.Outside Venting: No recommended, however can be done if the outside temperature does not exceed 85 degrees F, the optional external grille cover is required.
          p.Optional Accessories:
          1)Exhaust Ducting Kit
          2)Exterior Housing
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required.
 
          2.5ACCESSORIES
          ** NOTE TO SPECIFIER ** Small kit is suitable for use with SC Models 1600, 3000, and 4200. In-line fan is capable of moving warm air through 25 feet of 8 inch flex ducting (not included). Select if required and delete if not required.
 
          A.SC Exhaust Duct Kit - Small: Includes the thermostat controller with in-line fan. In-line fan can be set to automatically turn on at varying temperatures to conserve electricity.
          1.Dimensions: 14 inches W by 4 inches H by 28 inches D
          2.Weight: 65 lbs.
          3.Duct Size: 8 inches
          4.Voltage Rating: 110 V, 3 amp.
          5.Ducting Options: ONLY the exhaust side can be ducted using the optional ducting kit
          ** NOTE TO SPECIFIER ** Large kit is suitable for use with SC Models 6000, and 8000. In-line fan is capable of moving warm air through 25 feet of 8 inch flex ducting (not included). Select if required and delete if not required.
 
          B.SC Exhaust Duct Kit - Large: Includes the thermostat controller with in-line fan. In-line fan can be set to automatically turn on at varying temperatures to conserve electricity.
          1.Dimensions: 14 inches W by 6 inches H by 34 inches D
          2.Weight: 67 lbs.
          3.Duct Size: 8 inches
          4.Voltage Rating: 110 V, 3 amp.
          5.Ducting Options: ONLY the exhaust side can be ducted using the optional ducting kit
          ** NOTE TO SPECIFIER ** Exterior condenser housing is suitable for use with Platinum Mini Split, Platinum Split Wall Mount and Platinum Split Fully Ducted. Select if required and delete if not required.
 
          C.Exterior Condenser Housing: Protects the condenser portion of the split system from the elements when installed outdoors.
          1.Features:
          a.Galvanized Steel Base
          b.Galvanized Steel Cabinet Embossed -- 20 GA
          c.Hinged Access for Easier Servicing
          d.Wind Safety Latch
          e.All Front Louver are at a 45 degree angle
          f.Includes Rain Trough Under Hinge to catch moisture that might
          g.seep through hinge
          h.Condenser Screen Protected with a High Temperature Baked-On Clear Lacquer Coating
          2.Dimensions: 20 inches W by 20 inches H by 27 inches D.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that openings and rough-in have been properly prepared.
          1.Verify wall opening is ready for installation.
          2.Verify piping rough-in is at correct location.
          3.Verify electrical rough-in is at correct location.
 
          C.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Furnish sleeves for supply and return outlets to installer at appropriate time in construction sequence.
 
          3.3INSTALLATION
 
          A.Install system in accordance with manufacturer's instructions.
 
          B.Install units level.
 
          C.Connect controls to remote locations.
 
          D.Install condensate drain piping to condensate drainage system.
 
          E.Install ductwork as indicated. Provide supply and return out lets where indicated.
 
          F.Balance air supply to each room as required.
 
          3.4CLEANING
 
          A.After construction is completed, including painting, clean exposed surfaces of units and vacuum clean coils and inside of cabinets.
 
          B.Touch up marred or scratched surfaces of factory finished cabinets, using finish materials furnished by manufacturer.
 
          C.Install new throwaway filters in units after Substantial Completion.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION