MasterFormat: 95
SpecWizard: customize this spec    Download this Bullet Resistant Protection Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Bullet Guard Corp. Bullet Resistant Protection
 
         
SECTION 13065
 
         
BULLET RESISTANT PROTECTION
 
         
Copyright 2005 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Bullet Guard Corp.; bullet resistant products.
.
This section is based on the products of Bullet Guard Corp., which is located at:
3963 Commerce Dr.
West Sacramento, CA 95691
Tel: (916) 373-0402
Fax: (916) 373-0208
Web Site: www.bulletguard.com
E-mail: gale@bulletguardmail.com
         
[ Click Here ] for additional information.

The ballistic armoring field is relatively small, made up of small companies - and everyone wants your business. You can buy from catalogs, factory direct or distributors. But most importantly you need a professional to guide you through the minefields.

Initially, adding bullet resistant armoring may seem simple and there are those who have tried to make it appear no different from other building materials. In actuality, the bullet resistant field is very complex. This is why reputable companies use Underwriters Laboratories Standard 752 (UL-752) as their guide. They understand the difference between LISTED and MEETS and don't use other testing facilities as being comparable to UL. It is also why they don't say bullet proof.

While not all of the components in a ballistic enclosure need to be UL listed, the major ones, such as the transparent and opaque materials that make up the bulk of the armoring materials, should carry that label. As an example, Bullet Guard's attachments may not be UL-752, but they are backed by UL-752 materials. It is always the UL-752 material that is the protecting agent.

Whether it is water resistant, fire resistant or child resistant, nothing is considered "proof" anymore. Therefore, bullet resistant is the terminology used by the protective armoring industry. This does not mean that the product is less than proof. It does mean that the manufacturer, designer and fabricator understand their craft and are conscientious about sending the right message to the customer: Nothing is proof! Even though armorers cannot guarantee to stop all types of bullets with one system, they should guarantee to make every system as proof as possible to the threat level. Bullet Guard Corporation makes that guarantee. Contact Bullet Guard Corp for assistance on your project.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Bullet Resistant Fiberglass Panels.
 
          B.Bullet Resistant Transaction Window.
 
          C.Ballistic Capture Window Frame System and Fixed Window.
 
          D.Bullet Resistant Interlocking Package Exchange.
 
          E.Bullet Resistant, Full Light, Aluminum Doors.
 
          F.Bullet Resistant, Solid Core Wood Doors.
 
          G.Bullet Resistant Steel Doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04899 - Masonry Assemblies: Masonry walls.
 
          B.Section 05100 - Structural Metal Framing; Panel Supporting Members
 
          C.Section 05500 - Metal Fabrications; Panel Supporting Members.
 
          D.Section 06100 - Rough Carpentry; Panel Supporting Members.
 
          E.Section 08710 - Door Hardware.
 
          F.Section 08800 - Glazing.
 
          G.Section 09300 - Plaster and Gypsum Board.
 
          H.Section 09900 - Paints and Coatings.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 84 - Test method for the Surface Burning Characteristics of Building Materials.
 
          B.NIJ Standard 0108.01 - (National Institute of Justice) Standard for Ballistic Resistant Protective Materials (September, 1985).
 
          C.UL 752 - Standard for Bullet Resisting Equipment (January 27, 1995)
          ** NOTE TO SPECIFIER ** Delete paragraphs below if requirements specified are not applicable to project. Coordinate with the components selected.
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Design Bullet Resistant Fiberglas Panels: Bullet Resistant Fiberglass shall be of the "non ricochet type" intended to permit the encapture and retention of an attacking projectile lessening the potential of a random injury or lateral penetration.
 
          B.Design Bullet Resistant window and door frames so that frames can be rated by the manufacturer to be "non-ricochet type" and "non-pop out type", which holds the glazing in place. *Frames with removable stops are not acceptable.
 
          C.Bullet Resistant Fiberglas Panels: All products UL Listed and Tested for UL752 level specified for each component.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Submit shop drawings prepared by the manufacturer showing plans, sections, elevations, layouts, profiles and product component locations, including anchorage, bracing, fasteners, accessories and finishes.
          2.Include dimensioned elevation of each type opening assembly in project; indicate sizes and locations of hardware, and lites if specified.
          3.Schedule: Indicate each opening assembly in project; cross-referenced to plans, elevations, and details.
 
          D.Design data: Bullet resistance analysis design calculations for specific project conditions, certifying system conformance to specified performance requirements.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Test Reports: Certified test reports showing compliance with specified performance characteristics and physical properties.
 
          G.Closeout submittals: Warranty documents, issued and executed by manufacturer of systems, countersigned by Contractor.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products of the type specified with a minimum documented experience of five years.
 
          B.Installer Qualifications: Company specializing in installation of products specified with minimum three years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of installation methods and workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          D.Pre-installation Meetings: Conduct pre-installation meeting to verify project requirements, substrate conditions, and manufacturer's installation instructions.
 
          E.Coordination of Work: Coordinate layout and installation of components with other construction supported by, or penetrating through, ceilings, including light fixtures, HVAC equipment, fire-suppression system, and partitions.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials in manufacturer's unopened, undamaged packaging, with manufacturer's labels intact.
 
          B.Remove wraps or covers from doors and frames upon delivery at the building site; clean and touch-up scratches or disfigurement caused by shipping or handling promptly.
 
          C.Store products in manufacturer's unopened packaging until ready for installation.
 
          D.Store assemblies, off the ground and on end, to prevent damage to face corners and edges.
 
          E.Store assemblies covered to protect them from damage but permitting air circulation.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.Manufacturer's warranty: Furnish system manufacturer's standard 2-year warranty against defects in product workmanship and materials.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Bullet Guard Corp.; 3963 Commerce Dr., West Sacramento, CA 95691. ASD. Tel: (916) 373-0402. Fax: (916) 373-0208. Web Site: www.bulletguard.com E-mail: gale@bulletguardmail.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          D.All products specified in this section shall be provided from a single manufacturer.
 
          2.2APPLICATIONS/SCOPE
 
          A.Bullet resistant protection shall be provided in the sizes and in the configuration indicated on the Drawings.
 
          B.Furnish all hardware necessary for the joining of the components specified.
 
          C.Provide components complete with adhesive, fasteners, and other devices required for the assembly.
 
          2.3COMPONENTS
 
          A.Level I Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-01), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 1/4 Inch (6 mm) maximum.
          b.Weight: 2.8 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level I.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          B.Level II Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-02), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 5/16 Inch (7.9 mm) maximum.
          b.Weight: 4.3 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level II.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          C.Level III Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-03), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 1/2 Inch (12.5 mm) maximum.
          b.Weight: 4.5 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level III.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          D.Level IV Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-04), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 1-3/8 Inch (37 mm) maximum.
          b.Weight: 14 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level IV.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          E.Level V Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-05), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 1-7/16 inch (48 mm) maximum.
          b.Weight: 15 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level V.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          F.Level VI Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-06), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 3/8 Inch (10 mm) maximum.
          b.Weight: 3.9 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level VI.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          G.Level VII Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-07), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 1-1/8 Inch (29 mm) maximum.
          b.Weight: 12 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level VII.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          H.Level VIII Bullet Resistant Fiberglass Panels:
          1.Bullet Guard Architectural Armor (BGAA-08), panels fabricated of multiple layers of woven roving ballistic grade fiberglass cloth impregnated with the thermoset polyester resin and compressed into flat rigid sheets. Panels designed to provide the controlled internal delamination and the encapture of a penetrating projectile.
          a.Thickness: 1-7/16 Inch (37 mm) maximum.
          b.Weight: 15 pounds per square foot maximum.
          c.Security Level: UL Listed and Tested for UL 752 Level VIII.
          d.Fire Rating: One-hour fire rating per ASTM E 119.
 
          I.Bullet Resistant Transaction Window:
          1.Aluminum framed, factory glazed with deal tray and voice port. Frames deep capture type with 1 inch (25 mm) capture on three sides and fasteners on the threat side of the frame. Bottom of glazing panel polished clear and designed to sit flush on counter without obstructing view of deal tray.
          a.Extruded 6063 Aluminum with a minimum wall thickness of .125 inch (3 mm).
          ** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs and delete the one not required; Note that Polycarbonate, Acrylic and Laminated Glass is available for levels 1, II and III only and Glassclad Polycabonate is available for all levels of protection and required for security levels IV and above. Circular or arched voice ports can made of polycarbonate only. Circular voice ports can be closable for exterior locations to stop wind drafts.
          b.Glazing:
          1)Polycarbonate.
          2)Glassclad Polycarbonate.
          3)Acrylic.
          4)Laminated Glass.
          c.Opening Security Level: Withstand bullet resistance level as follows, in accordance with UL 752.
          ** NOTE TO SPECIFIER ** Select one of the following security levels as required. Delete the security levels not required.
          1)UL 752 Level I.
          2)UL 752 Level II.
          3)UL 752 Level III.
          4)UL 752 Level IV.
          5)UL 752 Level V.
          6)UL 752 Level VIII.
          d.Deal Tray and Counter: Counter top extends the full width of the window and lined with UL-752 ballistic fiberglass of the same level of protection as the glazing.
          1)Counter top 2-1/4 inches thick for the full width.
          2)Deal Tray built in stainless steel non-ricochet type.
          3)Counter top:
          ** NOTE TO SPECIFIER ** Select one of the following counter materials as required and delete the one not required.
          a)Wood finished with plastic laminate as selected by the Architect.
          b)Stainless steel with a satin finish.
          e.Voice Port: Windows to have natural voice ports for sound transmission.
          ** NOTE TO SPECIFIER ** Select one of the following voice port materials as required and delete the one not required.
          1)Fabricated with glazing material matching glazing and overlap the gap in glazing a minimum of 2 inches.
          2)Stainless steel voice ports of equal ballistic protection can be substituted.
          ** NOTE TO SPECIFIER ** Select one of the following Voice Ports paragraphs and delete those not required; Note that circular or arched voice ports can made of polycarbonate only. Circular voice ports can be closable for exterior locations to stop wind drafts. Delete paragraph for closeable cover if not required.
          3)Voice ports:
          a)Horizontal, Bullet Guard Part #TWRVP.
          b)Vertical, Bullet Guard Part #TWVVP.
          c)Circular, Bullet Guard Part #TWCVP.
          d)Arched, Bullet Guard Part #TWAVP.
          e)Closeable cover for exterior use.
 
          J.Ballistic Capture Window Frame System and Blast Retention Window and Frame Fixed Window:
          1.Aluminum frame, factory glazed with deep capture of 1 inch on four sides and fasteners on the protected side of the frame.
          a.Extruded 6063 Aluminum with a minimum wall thickness of .125 inch (3 mm).
          ** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs; Note that Polycarbonate, Acrylic and Laminated Glass is available for levels 1, II and III only and Glassclad Polycabonate is available for all levels of protection and required for security levels IV and above.
          b.Glazing:
          1)Polycarbonate.
          2)Glassclad Polycarbonate.
          3)Acrylic.
          4)Laminated Glass.
          c.Opening Security Level: Withstand bullet resistance level as follows, in accordance with UL 752.
          ** NOTE TO SPECIFIER ** Select one of the following security levels as required. Delete the security levels not required.
          1)UL 752 Level I.
          2)UL 752 Level II.
          3)UL 752 Level III.
          4)UL 752 Level IV.
          5)UL 752 Level V.
          6)UL 752 Level VIII.
 
          K.Bullet Resistant Interlocking Package Exchange Window and Frame:
          1.Aluminum frame with double interlocking doors.
          a.Aluminum frame, packed with bullet resistant fiberglass of the same protection level as the door. Frame design of non-ricochet type and fabricated of aluminum or steel with a powder coat finish, color as selected by the Architect.
          b.Package Doors: Polycarbonate/Acrylic.
          c.Interlocking Device: Permits opening only one door at a time. Each door provided with automatic closer.
          d.Opening Security Level: Withstand bullet resistance level as follows, in accordance with UL 752.
          ** NOTE TO SPECIFIER ** Select one of the following security levels as required. Delete the security levels not required.
          1)UL 752 Level I.
          2)UL 752 Level II.
          3)UL 752 Level III.
 
          L.Bullet Resistant, Full Light, Aluminum Door and Frame Assembly:
          1.Aluminum Door with welded corners. Mechanically fastened corners are not permitted. Door factory glazed with deep capture frame system.
          a.Extruded 6063 Aluminum with a minimum wall thickness of .125 inch.
          b.Hinge factory installed Roton Continuous Gear Hinge.
          ** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs; Note that Polycarbonate, Acrylic and Laminated Glass is available for levels 1, II and III only and Glassclad Polycabonate is available for all levels of protection and required for security levels IV and above.
          c.Glazing:
          1)Polycarbonate.
          2)Glassclad Polycarbonate.
          3)Acrylic.
          4)Laminated Glass.
          d.Opening Security Level: Withstand bullet resistance level as follows, in accordance with UL 752.
          ** NOTE TO SPECIFIER ** Select one of the following security levels as required. Delete the security levels not required.
          1)UL 752 Level I.
          2)UL 752 Level II.
          3)UL 752 Level III.
          4)UL 752 Level IV.
          5)UL 752 Level V.
          6)UL 752 Level VIII.
          ** NOTE TO SPECIFIER ** Select the following optional paragraph if required. Delete if not required.
          2.Aluminum frame, packed with bullet resistant fiberglass of the same protection level as the door. Frame design of non-ricochet type and fabricated of aluminum or steel with a powder coat finish, color as selected by the Architect.
 
          M.Bullet Resistant, Solid Core Woods:
          1.Bullet resistant solid core wood door of the "non-ricochet type".
          a.Facing:
          ** NOTE TO SPECIFIER ** Select one of the following facing materials as required and delete the one not required.
          1)Wood veneer with a phenolic backer as selected by the Architect.
          2)Plastic laminates with a phenolic backer as selected by the Architect.
          b.Door unit shall be supplied pre-hung with a Roton Continuous Gear Hinge and pre-hung in an aluminum ballistic capture frame system.
          c.Vision panels shall be of bullet resistant transparent armor to match door rating.
          ** NOTE TO SPECIFIER ** Select the following optional paragraph if required. Delete if not required.
          2.Aluminum frame, packed with bullet resistant fiberglass of the same protection level as the door. Frame design of non-ricochet type and fabricated of aluminum or steel with a powder coat finish, color as selected by the Architect.
          a.Extruded 6063 Aluminum with a minimum wall thickness of .125 inch.
          b.Hinge factory installed Roton Continuous Gear Hinge.
          c.Opening Security Level: Withstand bullet resistance level as follows, in accordance with UL 752.
          ** NOTE TO SPECIFIER ** Select one of the following security levels as required. Delete the security levels not required.
          1)UL 752 Level I.
          2)UL 752 Level II.
          3)UL 752 Level III.
          4)UL 752 Level IV.
          5)UL 752 Level V.
          6)UL 752 Level VIII.
 
          N.Bullet Resistant Steel Doors and Frames: Provide with factory primed finish.
          1.Steel Doors:
          a.Thickness:
          ** NOTE TO SPECIFIER ** Select one of the following thicknesses as required and delete the one not required.
          1)1-3/4 inches (44 mm) minimum.
          2)2 inches (50 mm) minimum.
          b.Face sheets:
          1)Doors for interior use: Steel sheet.
          2)Doors for exterior use: Galvanized steel sheet or epoxy primer on steel sheet.
          3)Visible seams on face sheets not permitted.
          c.Core:
          1)Stiffen face sheets with continuous vertical sections of steel tubing.
          2)Spot-weld stiffeners to both face sheets as needed.
          3)Fill spaces between stiffeners with insulating material.
          d.Vertical edges:
          1)Join face sheets by welding. Grind and fill, dress welds to smooth flush surface.
          2)Form edge profiles both vertical edges of doors as follows:
          ** NOTE TO SPECIFIER ** Select one of the following door types as required and delete the one not required.
          a)Single acting swing doors: Bevel 1/8 inch in 2 inches (3.17 mm in 50 mm).
          b)Double acting swing doors: Radius 2-1/8 inches (54 mm).
          3)Visible seams on vertical edges not permitted.
          e.Horizontal edges:
          1)Close top and bottom edges of doors with inverted continuous recessed steel channels, 12 gage minimum; spot-weld channels to both door faces.
          2)Provide openings in bottom closure of exterior doors to permit escape of entrapped moisture.
          f.Hardware preparation:
          1)Mortise, reinforce, drill, and tap doors at factory for fully templated mortised hardware only, in accordance with approved hardware schedule and supplied templates.
          2)Provide reinforcing plates at surface-mounted or non-templated hardware locations.
          g.Moldings and stops:
          1)Weld fixed moldings to door on security side.
          2)Loose stops, countersunk for fasteners.
          3)Form moldings with mitered corner joints.
          h.Glazed lites: Factory-assemble lites in doors indicated to have lites, using glazing materials specified in Section 08800; field assembly not permitted.
          2.Door Frames: Welded units with integral trim, of sizes and profiles indicated and as follows:
          a.Frames for interior use: Steel sheet, minimum 14 gage thickness.
          b.Frames for exterior use: Galvanized steel sheet or epoxy primer on steel sheet, minimum 14 gage thickness.
          c.Stops: Minimum 5/8 inch (15.8 mm) in depth.
          d.Contact edges of joints and mitered perimeter trim faces, continuously welded.
          e.Frames for large openings may be fabricated in sections designed for assembly in the field; install alignment plates or angles, of same material and gage as frame, at each joint.
          f.Hardware preparation:
          1)Mortise, reinforce, drill, and tap frames at factory for fully templated mortised hardware, in accordance with approved hardware schedule.
          2)Provide reinforcing plates at surface-mounted hardware locations.
          g.Floor anchors: Provide as applicable.
          1)Minimum 18 gage steel.
          2)Weld anchors inside each jamb for floor anchorage.
          h.Jamb anchors:
          1)Weld anchors inside each jamb for wall anchorage.
          2)Anchors of types suitable for adjacent wall construction.
          i.Plaster guards: Minimum 26 gage galvanized steel; welded in place at hardware mortises on frames to be set in masonry or concrete openings.
          j.Provide with temporary steel spreader welded to jamb feet for bracing during shipping and handling.
          3.Teller Window Frames: Welded units with integral trim, of sizes and profiles indicated and as follows:
          a.Frames for interior use: Steel sheet, minimum 14 gage thickness.
          b.Provide with integral stainless steel pass tray.
          c.Provide appurtenance blocking to allow voice transference around glass perimeter.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until openings and installing surfaces have been properly prepared.
 
          B.Verify openings are in accordance with approved shop drawings
 
          C.Verify that all supports have been installed in accordance with the Drawings.
 
          D.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Remove steel spreaders from welded frames prior to installation.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's printed installation instructions, requirements of HMMA 840, and requirements of UL 752.
 
          B.Install fire-rated assemblies in accordance with NFPA 80.
 
          C.Armor panels adhered using an industrial adhesive, mastic, screws or bolts. Method of application shall maintain the bullet resistive rating at junctures with the concrete floor slab, the concrete roof slab, the bullet resistive doorframes, the bullet resistive window frames, and all required penetrations.
          1.All joints reinforced by a back-up layer of bullet resistive material.
          2.Bullet resistance of the joint, as reinforced, shall be at least equal to that of the panel.
          3.Minimum width of reinforcing layer at joint shall be 4-inches (2 inches on each panel or a 2 inch minimum overlap).
 
          D.Steel frames; weld field joints in accordance with AWS D1.1. Finish exposed field welds smooth and touch-up with rust inhibitive primer.
 
          E.Installation of door hardware is specified in Section 08710.
 
          F.Field painting is specified in Section 09900.
 
          G.Installation tolerances: Do not exceed the following installation tolerances:
          1.Squareness: Plus or minus 1/16 inch (1.6 mm) measured on a line, 90 degrees from one jamb, at the upper corner of the frame at the other jamb.
          2.Alignment: Plus or minus 1/16 inch (1.6 mm) measured on jambs on a horizontal line parallel to the plane of the wall.
          3.Twist: Plus or minus 1/16 inch (1.6 mm) measured at face corners of jambs on parallel lines perpendicular to the plane of the wall.
          4.Plumb: Plus or minus 1/16 inch (1.6 mm) measured on the jamb at the floor.
 
          H.Adjust installed doors for correct swings and site tolerances.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
          ** NOTE TO SPECIFIER ** Retain Paragraph below to suit project requirements. Reference a schedule or include a schedule as an attachment that indicates where to locate products and equipment.
 
          3.5SCHEDULE
 
          A.Schedules: Refer to Door Schedule indicated on drawings.
 
         
END OF SECTION