MasterFormat: 95
SpecWizard: customize this spec    Download this Bullet Resistant Storefront Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Armortex® Inc. Bullet Resistant Storefront
 
         
SECTION 13066
 
         
BULLET RESISTANT STOREFRONT
 
         
 
         
 
         
Copyright 2008 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Armortex® Inc.; Bullet Resistant storefront systems products.
.
This section is based on the products of Armortex® Inc., which is located at:
5926 Corridor Pkwy.
Schertz, TX 78154
Toll Free Tel: 800-880-8306
Tel: 210-661-8306
Email: request info
Web: www.armortex.com
[ Click Here ] for additional information.

Armortex® has been manufacturing Bullet Resistant and physical security products since 1980.
Our product line includes Armortex® brand lightweight bullet and Blast Protection Composite panels, Bullet Resistant and containment glazing, Bullet Resistant transaction windows, pass-thru transaction equipment (drawers, hoppers, dip trays), speakers, gunports, guard towers, gun lockers, man traps, Bullet and Blast Resistant doors and related security equipment and aluminum storefront systems.

Armortex® products are widely used in courtrooms, government and corporate offices, banks, convenience stores, gas stations, remote electronic buildings, check cashing facilities, cashier booths, prisons, vehicles and any place where ballistic and attack resistant security is required.

Our Bullet and Blast Resistant products are available worldwide, direct from Armortex®. Phone, write or fax Armortex® for complete information.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Bullet Resistant Storefront System.
 
          B.Bullet Resistant Fixed Sash.
 
          C.Bullet Resistant Doors.
 
          D.Hurricane and Tornado Resistant Doors.
 
          E.Thermally Broken Aluminum Bullet Resistant / Blast Mitigation Window.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04899 - Masonry Assemblies: Masonry walls.
 
          B.Section 05100 - Structural Metal Framing; Panel Supporting Members
 
          C.Section 05500 - Metal Fabrications; Panel Supporting Members.
 
          D.Section 06100 - Rough Carpentry; Panel Supporting Members.
 
          E.Section 08710 - Door Hardware.
 
          F.Section 08800 - Glazing.
 
          G.Section 09300 - Plaster and Gypsum Board.
 
          H.Section 09900 - Paints and Coatings.
 
          I.Section 13065 - Bullet Resistant Components: Bullet resistant transaction windows, metal doors, wood doors, speakers, gun ports, glazing and panels.
 
          J.Section 13070 - Blast Resistant Components: Blast resistant composite panels and windows.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 36 / A36 M - Standard Specification for Carbon Structural Steel.
 
          B.ASTM A 924 / A 924M - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process.
 
          C.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          D.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
 
          E.ASTM C 509 - Standard Specification for Elastomeric Cellular Preformed Gasket and Sealing Material.
 
          F.ASTM C 864 - Standard Specification for Dense Elastomeric Compression Seal Gaskets, Setting Blocks, and Spacers.
 
          G.ASTM C 920 - Standard Specification for Elastomeric Joint Sealants.
 
          H.ASTM C 1172 - Standard Specification for Laminated Architectural Flat Glass.
 
          I.ASTM D 2000 - Standard Classification System for Rubber Products in Automotive Applications.
 
          J.ASTM E 1986 - Standard Test method for performance of exterior windows, curtain walls, doors and storm shutters impacted by missiles and exposed to cyclic pressure differentials.
 
          K.Aluminum Association Standard AA DAF-45 - Designation System for Aluminum Finishes.
 
          L.FEMA 320 - Taking Shelter From the Storm: Building a Safe Room Inside Your House. (Rated Tornado and Hurricane Storm Shelter Doors.)
 
          M.FEMA 361 - Design and Construction Guidance for Community Shelters. (Rated Tornado and Hurricane Storm Shelter Doors.)
 
          N.GANA - Glass Association of North America - Glazing Manual.
 
          O.NIJ Standard 0108.01 - (National Institute of Justice) Standard for Ballistic Resistant Protective Materials (September, 1985).
 
          P.UL 752 - Standard for Bullet Resisting Equipment (January 27, 1995)
 
          Q.GSA TS01 - US General Services Administration Standard Test Method for Glazing and Window Systems Subject to Dynamic Overpressure Loadings; 2003.
 
          R.DOD UFC 4-010-01 - United Facilities Criteria (UFC) DOD Minimum Antiterrorism Standards for Buildings.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Submit shop drawings prepared by the manufacturer showing plans, sections, elevations, layouts, profiles and product component locations, including anchorage, bracing, fasteners, accessories and finishes.
          2.Include dimensioned elevation of each type opening assembly in project; indicate sizes and locations of hardware, and lites if specified.
          3.Schedule: Indicate each opening assembly in project; cross-referenced to plans, elevations, and details.
 
          D.Calculations: Submit blast calculations by a qualified blast engineer to substantiate that the system design and anchorage meets or exceeds the minimum performance required.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Test Reports: Certified test reports showing compliance with specified performance characteristics and physical properties.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products of the type specified with a minimum documented experience of five years.
 
          B.Installer Qualifications: Company specializing in installation of products specified with minimum three years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color and finish are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          D.Pre-installation Meetings: Conduct pre-installation meeting to verify project requirements, substrate conditions, and manufacturer's installation instructions.
 
          E.Coordination of Work: Coordinate layout and installation of components with other construction.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials in manufacturer's unopened, undamaged packaging, with manufacturer's labels intact.
 
          B.Remove wraps or covers from windows and frames upon delivery at the building site; clean and touch-up scratches or disfigurement caused by shipping or handling promptly.
 
          C.Store assemblies covered to protect them from damage but permitting air circulation.
 
          1.7SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Armortex® Inc., which is located at: 5926 Corridor Pkwy. ; Schertz, TX 78154; Toll Free Tel: 800-880-8306; Tel: 210-661-8306; Email: request info; Web: www.armortex.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2COMPONENTS
 
          A.Extruded Aluminum: ASTM B 221; 6061 alloy, T5 temper typical, 6061 alloy, T6 temper for extruded structural members.
 
          B.Sheet Aluminum: ASTM B 209, 5005 alloy, H15 or H34 temper.
 
          C.Sheet Steel: ASTM A 924/A 924M; galvanized to minimum G90.
 
          D.Steel Sections: ASTM A 36/A3 6M; shaped to suit mullion sections, galvanized.
 
          E.Internal framing fasteners Type 18-8 stainless steel.
 
          F.Neoprene glazing gaskets:
          1.Interior Glazing gaskets closed cell cellular neoprene conforming to ASTM C 509 Type II Option 1 with a 40-50 Shore A Durometer.
          2.Exterior Glazing gaskets solid neoprene conforming to ASTM C 864 with a 65-75 Shore A Durometer.
 
          G.Weatherstripping: Entrance manufacturer's standard types to suit application.
 
          H.Fasteners: Stainless steel or corrosion resistant steel.
          ** NOTE TO SPECIFIER ** Select the storefront system and/or components required from the following paragraphs as required for the project and delete those not required.
 
          2.3BULLET RESISTANT STOREFRONT SYSTEMS
 
          A.Bullet Resistant Storefront System: Armortex Bullet Resistant Aluminum 44/400 Bullet Resistant Storefront Framing System. All joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Corner joinery shall consist of heavy duty extruded and keyed aluminum corner splines with continuous 3/8 inch diameter tie rod construction. Glazing must not be removable from the threat side of the door. Provide to dimension heights and widths indicated on the Drawings.
          1.System shall be designed to defeat ballistic assaults from a 44 magnum handgun in accordance with UL 752, Level 3.
          2.Aluminum Frames:
          a.Frame Size 1.75 inches (44 mm) by 4 inches (102 mm).
          b.Mullion face 2-1/2 inches (64 mm).
          3.Glazing:
          ** NOTE TO SPECIFIER ** Glazing members can accommodate glazing transparencies or opaque panels ranging in thickness from 1/2 inch to 1-3/8 inch.
          a.GCP 300: Glass/Polycarbonate Composite, nominal thickness 1-3/16 inch (30 mm), nominal weight 13.2 lbs/SF (64 kg/sm). Performance: UL 752, UL-3 (SPSA) 44 Mag. 240 Gr. Sp 1350-1485 fps.
 
          B.Bullet Resistant Storefront System: Armortex Bullet Resistant Aluminum 44/450 Bullet Resistant Storefront Framing System. All joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Corner joinery shall consist of heavy duty extruded and keyed aluminum corner splines with continuous 3/8 inch diameter tie rod construction. Glazing must not be removable from the threat side of the door. Provide to dimension heights and widths indicated on the Drawings.
          1.System shall be designed to defeat ballistic assaults from a 44 magnum handgun in accordance with UL 752, Level 3.
          2.Aluminum Frames:
          a.Frame Size 2-1/2 inches (64 mm) by 4-1/2 inches (114 mm).
          3.Glazing:
          ** NOTE TO SPECIFIER ** Glazing members can accommodate glazing transparencies or opaque panels ranging in thickness from 1/2 inch to 1-3/8 inch.
          a.GCP 300: Glass/Polycarbonate Composite, nominal thickness 1-3/16 inch (30 mm), nominal weight 13.2 lbs/SF (64 kg/sm). Performance: UL 752, UL-3 (SPSA) 44 Mag. 240 Gr. Sp 1350-1485 fps.
 
          C.Bullet Resistant Storefront System: Armortex Bullet Resistant Aluminum 44/600 Bullet Resistant Storefront Framing System. All joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Corner joinery shall consist of heavy duty extruded and keyed aluminum corner splines with continuous 3/8 inch diameter tie rod construction. Glazing must not be removable from the threat side of the door. Provide to dimension heights and widths indicated on the Drawings.
          1.System shall be designed to defeat ballistic assaults from a 44 magnum handgun in accordance with UL 752, Level 3 and GSA Level C Blast to 4 psi.
          2.Aluminum Frame:
          a.Frame Size 2-1/2 inches (64 mm) by 6 inches (152 mm).
          3.Glazing:
          ** NOTE TO SPECIFIER ** Glazing members can accommodate glazing transparencies or opaque panels ranging in thickness from 3/4 inch to 1-3/8 inch.
          a.GCP 300: Glass/Polycarbonate Composite, nominal thickness 1-3/16 inch (30 mm), nominal weight 13.2 lbs/SF (64 kg/sm). Performance: UL 752, UL-3 (SPSA) 44 Mag. 240 Gr. Sp 1350-1485 fps.
 
          D.Bullet Resistant Fixed Sash System: Armortex Bullet Resistant Aluminum Sash 44/250 Window Framing System. Head and sill are one piece extrusions with no integral weep system at the sill. Jambs are two piece extrusion with removable faces to allow for reglazing. Mullions are three piece extrusion with removable faces to allow for glazing and individual lite replacement. All joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Glazing must not be removable from the threat side of the sash. Provide to dimension heights and widths indicated on the Drawings.
          1.System shall be designed to defeat ballistic assaults from a 44 magnum handgun in accordance with UL 752, Level 3.
          2.Aluminum Frames:
          a.Size 1-1/2 inches (38 mm) by 2-1/2 inches (64 mm).
          3.Glazing:
          ** NOTE TO SPECIFIER ** Glazing members can accommodate glazing transparencies or opaque panels ranging in thickness from 1/2 inch to 1-3/8 inch.
          a.Glazing shall be UL Listed glass clad polycarbonate.
          1)UL Listed Level 3.
 
          E.Bullet Resistant Door System: Armortex Bullet Resistant Aluminum 44/350 Bullet Resistant Door System. All joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Corner joinery shall consist of heavy duty extruded and keyed aluminum corner splines with continuous 3/8 inch diameter tie rod construction. Glazing must not be removable from the threat side of the door. Provide to dimension heights and widths indicated on the Drawings.
          1.System shall be designed to defeat ballistic assaults from a 44 magnum handgun in accordance with UL 752, Level 3.
          2.Aluminum Doors:
          a.Top rail and stile 2-3/4 inches (70 mm).
          b.Bottom rail 8-1/2 inches (216 mm) including glass stops.
          3.Aluminum Door and Sidelight Frames and Extrusions:
          a.Size 1.75 inches (44 mm) by 4 inches (102 mm).
          b.Structural sections shall be .125 inches thickness.
          4.Glazing:
          ** NOTE TO SPECIFIER ** Glazing members can accommodate glazing transparencies or opaque panels ranging in thickness from 3/4 inch to 1-3/8 inch.
          a.GCP 300: Glass/Polycarbonate Composite, nominal thickness 1-3/16 inch (30 mm), nominal weight 13.2 lbs/SF (64 kg/sm). Performance: UL 752, UL-3 (SPSA) 44 Mag. 240 Gr. Sp 1350-1485 fps.
          5.Door Hardware:
          a.SELECT SL-11 or HD continuous aluminum gear hinge.
          b.Adams Rite MS1850 deadlock with Adams Rite 4066 Series mortise thumb turn and or Keyed mortise cylinder.
          c.9 inch aluminum pull handle as selected by the Architect.
          d.Door width aluminum push bar as selected by the Architect.
          e.LCN 4000 series heavy duty door closer.
          ** NOTE TO SPECIFIER ** Select the following paragraph if tornado and hurricane rated wind and impact resistant doors are required. Delete if not required.
 
          F.Bullet Resistant Door System: Armortex Bullet Resistant Aluminum HP500 Bullet Resistant Door System. All joints and connections shall be tight, providing hairline joints and true alignment of adjacent members. Corner joinery shall consist of heavy duty extruded and keyed aluminum corner splines with continuous 3/8 inch diameter tie rod construction. Glazing must not be removable from the threat side of the door. Provide to dimension heights and widths indicated on the Drawings.
          1.System shall withstand a uniform design pressure and impact resistance as follows.
          a.Comply with ASTM E 1986, "Standard Test method for performance of exterior windows, curtain walls, doors and storm shutters impacted by missiles and exposed to cyclic pressure differentials", SSTD 12-99 "SBCII test standard for determining impact resistance from windborne debris" and Texas Tech University, Wind Science and Engineering's Tornado Test Criteria adopted by the Federal Emergency Management Agency in publication FEMA 320.
          2.Aluminum Doors:
          a.Top rail and stile 2-3/4 inches (70 mm).
          b.Bottom rail 8-1/2 inches (216 mm) including glass stops.
          3.Aluminum Door and Sidelight Frames and Extrusions:
          a.Size 1.75 inches (44 mm) by 4 inches (102 mm).
          b.Structural sections shall be .125 inches thickness.
          4.Glazing:
          ** NOTE TO SPECIFIER ** Select the first paragraph for bullet and hurricane protection. Select the second paragraph for hurricane impact, tornado and bullet protection
          a.Glazing shall be UL Listed glass clad polycarbonate.
          ** NOTE TO SPECIFIER ** Select one of the following security levels as required. Delete the security levels not required.
          1)UL Listed Level 4.
          2)UL Listed Level 5.
          3)UL Listed Level 8.
          b.Glazing shall be Tor-Hard glass-clad polycarbonate 1.6 inches (41 mm) thick. Shall be in compliance with the requirements of FEMA 361 (Tornado resistance). Glass shall be U.L. Listed as follows.
          ** NOTE TO SPECIFIER ** Select one of the following security levels as required. Delete the security levels not required.
          1)UL Listed Level 4,
          2)UL Listed Level 5.
          3)UL Listed Level 8.
          5.Door Hardware:
          a.SELECT SL-11 or HD continuous aluminum gear hinge.
          b.Adams Rite MS1850 deadlock with Adams Rite 4066 Series mortise thumb turn and or Keyed mortise cylinder.
          c.9 inch aluminum pull handle as selected by the Architect.
          d.Door width aluminum push bar as selected by the Architect.
          e.LCN 4000 series heavy duty door closer.
 
          G.Fixed, Thermally Broken, Bullet Resistant, Blast Mitigation, Aluminum Windows: Amortex 625 BR/BL Thermally Broken Aluminum Bullet Resistant / Blast Mitigation Window, Up to 30 Caliber Armor Piecing and 42 psi Maximum Blast. Fabricated of extruded aluminum with a thermal break between the interior and exterior surfaces. All surfaces smooth with no exposed fasteners.
          1.Performance:
          a.Windows shall conform to GSA-TS01 for the following level of Dynamic Overpressure Loading protection:
          ** NOTE TO SPECIFIER ** Select one of the following performance standards as required. Delete those not required.
          1)Level 1 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          2)Level 2 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          3)Level 3 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          4)Level 4 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          5)Level 5 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          6)Level 6 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          7)Level 7 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          8)Level 8 Protection with a 6 psi pressure, 40 psi-msec impulse, blast load.
          b.Windows shall conform to DOD UFC 4-010-01 Antiterrorism Force Protection Construction Standards for the following level of protection:
          ** NOTE TO SPECIFIER ** Select one of the following performance standards as required. Delete those not required.
          1)Very Low level of protection.
          2)Low level of protection.
          3)Medium level of protection.
          4)High level of protection.
          c.Windows shall conform to NIJ 0108.01 Standard for the following level of protection:
          ** NOTE TO SPECIFIER ** Select one of the following performance standards as required. Delete those not required.
          1)Level I.
          2)Level II.
          3)Level IIIa.
          4)Level III.
          5)Level IV.
          2.Frame:
          a.Size: Face 2-1/2 inch and 6 inches deep.
          b.Material: Extruded aluminum, alloy and temper 6005-T6. Ultimate tensile strength of 37.7 ksi, and shear strength of 29.7 ksi.
          c.Thermal Break: Continuous structural urethane thermal barrier around the entire perimeter of the frame that shall not be bridged by any metal conductor at any point. Thermally "improved" frames are not acceptable.
          d.Glazing Cavity: Minimum of 1.75 inch deep and 2.875 wide.
          3.Glass: Field glazed with laminated glass conforming to ASTM C 1172 and conforming to the level of protection specified. Glazing shall be:
          a.Clear, flat annealed transparent laminated glass.
          b.Insulated clear, flat annealed transparent laminated glass.
          c.Insulated clear, flat annealed low E laminated glass.
          4.Glazing: Glaze windows in accordance with GANA guide lines.
          a.Silicone: Structural silicone Dow Corning 995 complying with ASTM C 920.
          b.Setting Blocks: Neoprene in strict compliance with ASTM C 509 Type II option and ASTM C 864 with a 80-85 shore "A" durometer as tested under ASTM D 2000.
          5.Anchors: Provide as required to suit the protection level specified.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs as required for the project and delete the finishes not required.
 
          2.4FACTORY FINISH
 
          A.Provide aluminum finishes in accordance with Aluminum Association Standard AA DAF-45.
          ** NOTE TO SPECIFIER ** Select one of the following 4 paragraphs for the finish required for the project and delete the finishes not required.
 
          B.Clear Anodized Aluminum Surfaces: 204-R1 Class-II anodized aluminum coating.
 
          C.Dark Bronze Color Anodized Aluminum Surfaces: 313-R1 Class-II Dark Bronze anodized aluminum coating.
 
          D.Other Anodized Color: _________________.
 
          E.Painted Aluminum Surfaces: As fabricated mechanical finish, chemically cleaned, and prepared for applied coating; with organic coating.
          ** NOTE TO SPECIFIER ** Select one of the following 2 paragraphs for the coating finish required and delete the finish not required.
          1.Organic Coating:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the organic finish required and delete the one not required.
          a.Manufacturer's standard power coat finish.
          b.Thermosetting modified acrylic enamel.
          2.High Performance Organic Coating:
          a.Fluoropolymer coating system with minimum 70 percent polyvinylidene fluoride resin.
          3.Color:
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
          a.As selected from manufacturer's standard range.
          b.Custom color as selected by the Architect.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install plumb, level, square, true to line, and without warp or rack.
 
          C.Provide all fasteners required for installation.
 
          D.Anchor frames securely in place to supports. Use attachment methods permitting adjustment for construction tolerances, irregularities, alignment, and expansion and contraction.
 
          E.Separate aluminum from other metal surfaces with bituminous coatings or other means approved by Architect.
 
          F.Sheet Metal Flashing: Coordinate with sheet metal flashing as specified in Section 07620.
 
          G.Joint Sealants: Install joint sealants as specified in Section 07920.
 
          H.Adjust door equipment for correct function and smooth operation.
 
          I.Verify water and weather tight installation.
 
          J.Remove temporary protection.
 
          3.4FIELD QUALITY CONTROL
 
          A.Manufacturer's representative to verify that installation is in conformance to the manufacturer's recommendations.
 
          3.5CLEANING
 
          A.Clean interior and exterior glass surfaces promptly after installation in accordance with manufacturer's instructions.
 
          B.Remove excess joint sealant in accordance with sealant manufacturer's instructions.
 
          C.Do not use harsh cleaning materials or methods that would damage glazing or finish.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.7SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION