| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of American Physical Security Group, LLC, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Holly Springs, NC 27540 Tel: 919-552-1483 Fax: 866-868-8004 Email: info@americanpsg.com Web: www.americanpsg.com. | ||||||||||||||||||||||||||||||||||||||||||||||||||
APSG is a wholly-owned subsidiary of American Defense Systems, Inc. (ADSI) a world leader in the design, manufacture and installation of transparent and opaque armor, security door, window and curtain wall systems. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Security window systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Security doors systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Security louver systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Security stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Ballistic shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04899 - Masonry Assemblies: Masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05100 - Structural Metal Framing; Supporting members | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05500 - Metal Fabrications; Supporting members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | State Department Ballistic Standards, SD-STD-01.01 - Certification Standard Forced Entry and Ballistic Resistance of Structural Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | National Institute of Justice, NIJ - Physical Security of Window Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Underwriters' Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings indicating details of construction, installation and relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Test Certifications: Submit test data indicating compliance with specified performance levels for each product as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer: Minimum 5 years experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer: Minimum 2 years experience installing similar products and acceptable to the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Protect from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | SEQUENCING AND SCHEDULING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Conference: Convene a pre-installation conference to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer. American Physical Security Group, LLC; 295 Betts Rd., Holly Springs, NC 27540. ASD. Tel: 919-552-1483. Fax: 866-868-8004. Email: info@americanpsg.com. Web: www.americanpsg.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SECURITY WINDOW SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
by a certified independent test laboratory. Basic Use: Use this window system to provide protection in those applications where a forced entry threat exists. It is recommended that the window be used in conjunction with protected wall areas. Limitations: This window has been designed to meet the 5-minute forced entry requirements as set forth in DOS SD-STD-01.01, Rev G (amended). It is recommended that each end user determine the forced entry threat and choose the correct product to meet and resist that threat. Custom sizes available up to 60 inches x 96 inches (1524 mm x 2438 mm). Custom sizes available up to 60 inches x 96 inches (1524 mm x 2438 mm). Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Forced Entry Resistant Steel Window Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-FW-05M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Window Assembly: Provide units shipped completely glazed and ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of formed steel angles and loose tube stops with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 8 inches (203 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Architectural Metal: Provide window assembly clad with architectural metal, type and style as selected by Architect from manufacturer's full range of standard options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Performance: 5 minute forced entry resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Forced Entry, Bullet and High-Range Blast Resistant Steel Window Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-FW-15M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Window Assembly: Provide units shipped completely glazed and ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of formed steel angles and loose tube stops with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 8 inches (203 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Architectural Metal: Provide window assembly clad with architectural metal, type and style as selected by Architect from manufacturer's full range of standard options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Performance: 15 minute forced entry resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Forced Entry, Bullet and High-Range Blast Resistant Aluminum Window Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS/MM-FW-15M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Window Assembly: Provide units shipped completely glazed and ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of extruded aluminum and loose tube stops with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 8 inches (203 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame Finish: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame Finish: Powder coated. Color as selected by Architect from manufacturer's full range of standard options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Performance: 15 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
approved by a certified independent test laboratory. Basic Use: Use this teller window system to provide protection in those applications where a forced entry threat exists. It is recommended that the window be used in conjunction with protected wall areas. Limitations: This teller window has been designed to meet the 5 -minute forced entry requirements as set forth in DOS SD-STD-01.01, Rev G (amended). It is recommended that each end user determine the forced entry threat and choose the correct product to meet and resist that threat. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Forced Entry Resistant Teller Window Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-TW-05M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Window Assembly: Provide units shipped completely glazed and ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of formed steel angles and loose tube stops with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 8 inches (203 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Architectural Metal: Provide window assembly clad with architectural metal, type and style as selected by Architect from manufacturer's full range of standard options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Deal Tray: Provide stainless steel deal tray inserted in a stainless steel glove rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Voice Amplification: Provide equipment for electronic voice amplification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Performance: 5 minute forced entry resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Forced Entry, Bullet and High-Range Blast Resistant Teller Window Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-TW-15M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Window Assembly: Provide units shipped completely glazed and ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of formed steel angles and loose tube stops with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 8 inches (203 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Architectural Metal: Provide window assembly clad with architectural metal, type and style as selected by Architect from manufacturer's full range of standard options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Deal Tray: Provide stainless steel deal tray inserted in a stainless steel glove rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Voice Amplification: Provide equipment for electronic voice amplification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Performance: 15 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | SECURITY DOOR SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Heavy Duty Steel Security Door Systems - General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Doors and Frames: Provide security door assemblies constructed of formed steel, fabricated at factory, shipped as a complete unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Subframes: Provide subframes to meet forced entry requirements of DOS SD-STD-01.01. Steel tube subframes 1/4 inch (6 mm) wall thickness minimum | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Hardware: Provide complete set of hardware for each door including, but not limited to: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door closer, LCN 4041 CUSH. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Aluminum threshold, Pemko 177AV36. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Weather stripping, Pemko S88D17. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Full mortised hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Forced entry locks, Adams Rite 1850S with thumbturns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shims: Provide shims to take up a space at each anchor. Wiring diagrams shall be enclosed in the hardware package. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing: Provide units with glazing components that can be replaced without removing door from frame. Glazing materials shall be of a type approved by a certified testing laboratory approved by Diplomatic Security for forced entry resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Architectural Metal: Door clad with architectural metal panels as selected by Architect from manufacturer's full range of standard options. | |||||||||||||||||||||||||||||||||||||||||||||||||
ADS- BR Bullet Resistant Door Systems Ballistic Ratings: Velocity Rating Ammunition Grain (g) Min-Max, No. of shots Penetrations (fps) NIJ I 38 Special 158 10.2 800-900 5 0 RN Lead 22 LRHV 40 2.6 1010-1090 5 0 NIJ IIA 357 Magnum 158 10.2 1200-1300 5 0 JSP 9mm FMJ 124 8.0 1050-1130 5 0 NIJ IIIA .44 Magnum 240 15.55 1350-1450 5 0 Lead SWC Gas Checked 9mm FMJ 124 8.0 1350-1450 5 0 UL Level 1 9mm FMJ 124 8.0 1175 -1293 3 0 Lead Core UL Level 2 .357 Magnum 158 10.2 1250 -1375 3 0 JSP UL Level 3 .44 Magnum 240 15.6 1350 -1485 3 0 Lead SWC Gas Checked | ||||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bullet Resistant Door Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-BR as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of steel sheet and steel stiffeners welded together. Top and bottom shall be flush with face sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide single rabbeted frames with all joint connections welded to provide a rigid assembly when installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Anchors: Provide anchors to match wall conditions | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Style: Opaque, no windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Style: Vision, narrow, top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Style: Vision, top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Style: Double vision, top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Style: Vision, top with deal tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Door and Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Door and Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options for ADS-BR bullet resistant doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Performance: Zero (0) penetrations at NIJ levels I, IIA, and IIIA, UL levels 1, 2 and 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Forced Entry Resistant Door Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-05M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of 11 gauge steel plates and steel tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of 11 gauge steel, single rabbeted frames with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 12 inches (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Style: Opaque, no windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Style: Vision, top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Style: Double vision, top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door and Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door and Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options for ADS-05M forced entry resistant doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Performance: 5 minute forced entry resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Forced Entry, Bullet Resistant Door Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-15M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of 1/4 inch (6 mm) steel plates and steel tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of 11 gauge steel, single rabbeted frames with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 12 inches (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Style: Opaque, no windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Style: Vision, top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Style: Vision, top, with deal tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Style: Double vision, top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door and Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door and Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options for ADS-15M forced entry resistant doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Performance: 15 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Forced Entry, Bullet Resistant Door Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-60M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of 1/4 inch (6 mm) steel plates and steel tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of 11 gauge steel, single rabbeted frames with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 12 inches (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Style: Opaque, no windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door and Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door and Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options for ADS-60M forced entry resistant doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Performance: 60 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Forced Entry Resistant Door Pair Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-205M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of 11 gauge steel plates and steel tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of 11 gauge steel, single rabbeted frames with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 12 inches (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware Assembly: Each door is equipped as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Closer (LCN 4041 CUSH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | (2) Forced Entry Locks (active leaf) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | (2) Pair BB1199x6x4-1/2 Full Mortised Hinges | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Aluminum Threshold (Pemko 177AV36) | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Weather Stripping (Pemko S88D17) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Styles: Vision, top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Styles: Double vision, top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door and Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door and Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options for ADS-VD-205M forced entry resistant doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Performance: 5 minute forced entry resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
as defined by applicable U.S. Government Standards. Basic Use: These door pair systems are used to provide protection in those areas susceptible to mob or terrorist attacks. Applications are likely to be at main security access control points and at other designated egress points. Limitations: These door pairs have been designed to meet the 15 -minute forced entry and high powered rifle requirements as set forth in DOS SD-STD-01.01, Rev G (amended). It is recommended that each end user determine the forced entry threat and choose the correct product to meet and resist that threat. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Forced Entry, Bullet Resistant Door Pair Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-215M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of 1/4 inch (6 mm) steel plates and steel tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of 11 gauge steel, single rabbeted frames with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 12 inches (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware Assembly: Each door is equipped as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Closer (LCN 4041 CUSH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | (2) Forced Entry Locks (active leaf) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | (2) Pair BB1199x6x4-1/2 Full Mortised Hinges | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Aluminum Threshold (Pemko 177AV36) | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Weather Stripping (Pemko S88D17) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Styles: Opaque, no windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Styles: Vision, top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Styles: Double vision, top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door and Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door and Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options for ADS-VD-215M forced entry resistant doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Performance: 15 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
as defined by applicable U.S. Government Standards. Basic Use: These door pair systems are used to provide protection in those areas susceptible to mob or terrorist attacks. Applications are likely to be at main security access control points and at other designated egress points. Limitations: These door pairs have been designed to meet the 60 -minute forced entry and high powered rifle requirements as set forth in DOS SD-STD-01.01, Rev G (amended). It is recommended that each end user determine the forced entry threat and choose the correct product to meet and resist that threat. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Forced Entry, Bullet Resistant Door Pair Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-260M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of 1/4 inch steel plates and steel tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame Construction: Provide frames constructed of 11 gauge steel, single rabbeted frames with all joint connections welded to provide a rigid assembly when installed, predrilled to accept 12 mm anchors 12 inches (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware Assembly: Each door is equipped as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Door Closer (LCN 4041 CUSH) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | (3) Forced Entry Locks (active leaf) | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | (2) Pair BB1199x6x4-1/2 Full Mortised Hinges | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Aluminum Threshold (Pemko 177AV36) | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Weather Stripping (Pemko S88D17) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Style: Opaque, no windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door and Frame Finish: Factory primed for field finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door and Frame Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options for ADS-VD-260M forced entry resistant doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Performance: 60 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Forced Entry, Bullet Resistant Vault Door Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-DV-60M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Construction: Provide doors constructed of steel armor and sheet. Certified to SD-STD-01.01, Rev. G Amended for HPR bullet resistance and 60 minute forced entry resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Frame Construction: Provide frame assembly constructed of shaped steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware Assembly: Each door shall be equipped as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Kaba Mas CDX-09 Combination Lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | APSG Locking Mechanism with Emergency Release. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pair Custom Surface Mounted Hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Clamp-on Frame with all fasteners supplied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Performance: 60 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SECURITY LOUVER SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Forced Entry Resistant Louver Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-L-260M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Louver Construction: Provide louvers constructed of ballistic steel angles in chevron arrangement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louver Frame Construction: Provide louver frame assembly constructed of formed steel with steel tube loose stops. predrilled to accept 1 2mm anchors @ 12 inch (305 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shims: Provide shims to take up the space at each anchor between the frame and rough opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Subframes: Provide subframes to meet the forced entry requirements of DOS SD-STD-01.01 (Rev. G Amended), steel tube subframes of 1/4 inch (6 mm) wall thickness minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Louver Finish: Hot-dipped galvanized, for field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Louver Finish: Factory applied polyurethane enamel, color as selected by Architect from full range of manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Performance: 60 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | SECURITY STATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Forced Entry, Bullet and High-Range Blast Resistant Guard Booth and Saferoom Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS-15M as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Window Configuration: Opaque, no windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Window Configuration: Vision, top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Window Configuration: Vision, top, with deal tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Deal Tray: Provide stainless steel deal tray inserted in a stainless steel glove rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Voice Amplification: Provide equipment for electronic voice amplification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Booth: Shipped as complete unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Booth: Shipped as knock down, modular unit for field assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Performance: 15 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Performance: 60 minute forced entry and high power rifle resistance, DOS SD-STD-01.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | BALLISTIC SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ballistic Resistant Shutter Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ADS as manufactured by American Physical Security Group, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL Level 3 and 6, or Levels 5, 7 and 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Handgun resistant .44 magnum and 9mm FMJ. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | High power rifle resistant, 7.62 mm and 5.56 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSPECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer shall examine substrates, supports, and conditions under which this work is to be performed and notify Contractor, in writing, of conditions detrimental to the proper completion of the work. Do not proceed with work until unsatisfactory conditions are corrected. Beginning work means Installer accepts substrates and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Strictly comply with manufacturer's instructions and recommendations and approved submittals Securely anchor work to substrate including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install frames into rough opening with built-in jack screws and clamp-on design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Attach to concrete or masonry with Hilti Epoxy Anchoring System or by the use of steel embeds, 1/2 inch (13 mm) thick minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Repair minor damage to eliminate all evidence of repair. Remove and replace work which cannot be satisfactorily repaired. | |||||||||||||||||||||||||||||||||||||||||||||||||