MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 13080
 
         
SOUND, VIBRATION AND SEISMIC CONTROL
 
         
 
         
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Kinetics Noise Control; vibration, acoustical and seismic solutions.

This section is based on the products of Kinetics Noise Control Inc., which is located at:
          6300 Ireland Pl.
P. O. Box 655
Dublin, OH 43017-0655
Tel: (614) 889-0480
Fax: (614) 889-0540
Email: sales@kinetcsnoise.com
Web: www.kineticsnoise.com
[ Click Here ] for additional information.
          Kinetics Noise Control, a leader in the vibration and noise control industry since 1958, markets a variety of products and services through a global network of over 100 representatives and licensees.
Kinetics also develops custom products for customer's individual needs. With state-of-the-art engineering, Kinetics provides the optimum solution to the client's sound and vibration problems.
The key to Kinetics' successful problem-solving ability is largely due to their highly skilled professionals in the fields of physics, engineering and architecture.

Vibration Isolation: Floor Mounted Isolation, Suspended Vibration Isolation, Precision Vibration Isolation, Rooftop Equipment Isolation Curbs.

Architectural Noise Separation and Sound Isolation: Floating Floor Systems, Wall Isolation Systems, Sound Rated Floor Systems, Ceiling Isolation Systems.

Industrial Systems: Noise levels have been reduced by 30 decibels by the application of products such as Curtains, Barriers, Baffles and Damping Materials.

Precision Isolation: Protect sensitive equipment such as Robotic workstations, simulation and test equipment from vibration-hostile environments.

Geometric Ceiling and Wall Sound Diffusers: Kinetics Geometric Sound Diffusers are utilized where sound quality and consistency within a room are critical to its function. The barrel or pyramidal shape helps break up direct line of sight sound reflections and disburses them more evenly throughout the listening area. Geometric Diffusers are commonly used in conjunction with Kinetics acoustical panels. The combination of sound diffusion and absorption greatly improves the room acoustics.

Acoustical Wall and Ceiling Panels: Design Series 90 features a unique, patented, honeycomb core which traps sound in thousands of acoustically engineered air cells.

Seismic Restraints: Floor Mounted Seismic Restraints and Cable Restraints

Home Theater: Use Pressure Zone Home Theate Absorption Kits, and Hardside Custom Cut Panels to ensure a quality home theater experience

Pro Theater: Cinema Series and Hardside Acoustical Panels can provide the perfect pro theater setup.

Vibron Products Group
Commercial Market: HVAC Duct Silencers, HVAC Plenums.
Industrial Market: Industrial Silencers, Industrial Enclosures, Barrier Walls, Acoustical Louvers, Mufflers.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Floor noise separation and sound isolation.
 
          B.Related accessories and components.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Concrete: Material and installation of reinforcing and concrete.
 
          B.Section 06100 - Rough Carpentry: Floor framing and subfloors installation.
 
          C.Section 07200 - Waterproofing: Temporary waterproofing of pouring form.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Submit tabulated isolator and floor loads and deflection under anticipated design operating conditions. The calculation shall be computer generated for each isolator near each concentrated load. Floor slabs shall be modeled as a semi-infinite plate on an elastic foundation. Ail final loads and deflections shall be within the rated capacity of each isolator and shall be tabulated for a minimum of three isolator spaces away from the center of the imposed concentrated load on the floor system.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
 
          C.Shop Drawings:
          1.Indicate equipment supported by the floor system.
          2.Indicate construction of the various parts of the work, including connections of the isolation system components to adjacent parts of the building structure.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.The isolation materials manufacturer shall be responsible for the design of the load-bearing sound isolation material, and shall provide a complete sound isolation system to the installing contractor.
 
          B.Installer Qualifications:
          1.Installing contractors shall be experienced in installation of the systems specified herein and shall evidence such qualification by submitting to the Architect a list of five (5) previously installed similar sound isolation systems that performed satisfactorily to the building owner, or a letter of certification from an approved isolation materials manufacturer stating that the installing subcontractor is familiar with the special requirements of installing the system specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Kinetics Noise Control Inc., which is located at: 6300 Irelan Place P. O. Box 655; Dublin, OH 43017-0655; Toll Free Tel: 800-959-1164; Tel: 614-889-0480; Fax: 614-889-0540; Email: request info; Web: www.kineticsnoise.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2FLOOR NOISE SEPERATION AND SOUND ISOLATION
 
          A.Floating floor systems shall be supported on sound isolation materials with the perimeter of floor isolated from adjoining walls, column and curbs with sound isolation board.
 
          B.Support material shall provide a natural frequency of 15 Hz or lower and shall remain constant within 2 Hz over the entire load range of the floor system. Pads shall be designed to safely withstand a minimum imposed load of 200 psf (976 kg/sm) in all open areas, and shall have a minimum overload capacity of 100 percent in all high load areas.
 
          C.The floor system shall be designed to accommodate the range of uniform dead and live loads, and concentrated loads of furnishings and/or mechanical equipment supported by the floor system, as shown or otherwise indicated on the construction documents.
          ** NOTE TO SPECIFIER ** Delete concrete system if not required.
 
          D.Concrete Floating Floor System shall consist of:
          1.A heavy aggregate 150 pcf (2400 kgcm) concrete "floating" slab of 4 inches (102 mm) minimum thickness, the isolation material and the supporting floor structure.
          2.Plywood concrete pouring form supported by pre-compressed molded fiber glass noise and vibration isolation pads. Plywood shall consist of 1/2 inch (13 mm) C grade, sheathing, EXP-1, fir, 4 ply. The isolation pads shall be spaced on 12 to 16 inches (305 mm to 406 mm) on centers each way. Low-density fiberglass noise absorption material 1.08 pcf, (18 kg/cm) NRC 87, 1-1/2 inches (38 mm) thick, shall be bonded to the entire area between the isolation pads. Bearing surface area of each pad shall be determined by the isolation manufacturer on the basis of final evaluation of concentrated and uniformly imposed loads, but in no case shall the uniform load range be less than 200 psf (976 kg/sm) to maintain an essentially constant natural frequency of 15 Hz or lower and uniform deflection of the floating floor. Isolation material shall be Kinetics Noise Control, Inc, Type RIM.
          3.Junction plates shall be Kinetics Noise Control, Inc., Type JP.
          4.Isolated Floor Drains: Two-part units designed to be cast into the isolated slab and the structural slab with no rigid connection between the two members. The drains shall allow for drainage of the air space. The upper member shall contain a grate appropriate to the system. Isolated floor drain shall be Kinetics Model IFLD.
          5.Perimeter isolation board shall be Kinetics Noise Control. Inc., Type PIB.
          6.Penetrations: Piping, conduit or ductwork penetrations shall use Kinetics Noise Control, 1nc., Type PS-1-D Pipe Sleeve.
          7.Concrete Floating Floor Isolation Pads:
          ** NOTE TO SPECIFIER ** Delete isolation pad types not required.
          a.Kinetics RIM I-2-12.
          b.Kinetics RIM L-2-12.
          c.Kinetics RIM L-2-16.
          d.Kinetics RIM Q-2-12.
          e.Kinetics RIM Q-2-16.
          ** NOTE TO SPECIFIER ** Delete wood system if not required.
 
          E.Wood Floating Floor System shall consist of:
          1.Multiple layers of plywood or combination of plywood and gypsum board. The floating wood floor is supported by pre-compressed molded fiber glass noise and vibration isolation pads. Low-density fiberglass noise absorption material 1.08 pcf, NRC 87, 1-1/2 inches (38 mm) thick, shall be bonded to the entire area between the isolation pads. Bearing surface area of each pad shall be determined by the isolation manufacturer on the basis of final evaluation of concentrated and uniformly imposed loads, but in no case shall the uniform load range be less than 200 psf (976 kg/sm) to maintain an essentially constant natural frequency of 15 Hz or lower and uniform deflection of the floating floor. Isolation material shall be Kinetics Noise Control, Inc, Type RIM.
          2.Junction plates shall be Kinetics Noise Control, Inc., Type JP.
          3.Isolated Floor Drains: Two-part units designed to be cast into the isolated slab and the structural slab with no rigid connection between the two members. The drains shall allow for drainage of the air space. The upper member shall contain a grate appropriate to the system. Isolated floor drain shall be Kinetics Model IFLD.
          4.Perimeter isolation board shall be Kinetics Noise Control. 1nc., Type PIB.
          5.Penetrations: Piping, conduit or ductwork penetrations shall use Kinetics Noise Control, 1nc., Type PS-1-D Pipe Sleeve.
          ** NOTE TO SPECIFIER ** Delete if not required.
          6.Wood Flooring Isolation Pads: Over concrete structure. The isolation pads shall be spaced on 12 to 16 inches (305 mm to 406 mm) on centers each way.
          ** NOTE TO SPECIFIER ** Delete isolation pad not required.
          a.Kinetics RIM L-1-16.
          b.Kinetics RIM I-2-16.
          ** NOTE TO SPECIFIER ** Delete if not required.
          7.Wood Flooring Isolation Pads: Over wood joist structure with the isolation pads aligned over the floor joist.
          a.Kinetics KIP.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Concrete Liftslab Floor: Mounts are designed to be used in flooring systems of 4 inch (102 mm) thick concrete raised with a 1 inch (25 mm) or 2 inch (51 mm) air gap.
          ** NOTE TO SPECIFIER ** Delete mounts not required.
          1.Kinetics FLM (Static lift system).
          2.Kinetics LSM (Spring lift system).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Sound isolation materials and building components supported by isolation materials are to be completely free from rigid contact with any part of the building structure.
 
          C.Manufacture Inspection:
          1.Upon completion of all areas prior to the placement of isolation materials surfaces shall receive approval before installation of isolation material.
          2.Upon completion of placement of isolation materials prior to placement of concrete topping the manufacturer's representative shall assist in the placement of isolation material to ensure that proper procedures and techniques are strictly followed.
          3.Upon completion of finished floor surface and prior to installation of sealant.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION