MasterFormat: 95
Download this Metal Building Systems Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
A&S Building Systems Metal Building Systems
 
         
SECTION 13120
 
         
METAL BUILDING SYSTEMS
 
         
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** A&S Building Systems; Metal Building Systems. .
This section is based on the products of A&S Building Systems which is located at:
1880 Highway 116; PO Box 53.
Caryville, TN 37714.
Toll Free Tel: (800) 274-2100.
Fax: (865) 426-2011.
Email: sales-marketing@a-s.com.
Web: www.a-s.com.

A&S Building Systems provides the industry with an almost unlimited number of metal building products and services. It has the capabilities of a leading industrial supplier and the service levels of an autonomous facility. It has the professional affiliations such as MBMA and IAS along with the fifty plus years of experienced and talented individuals. Because of the increasing complex nature of construction-related matters, such as site selection, code compliance, scheduling, coordination of subcontractors, and quality control of the completed product, A&S Building Systems believes the best return on the client's investment is achieved by working with a professional builder. For that reason, A&S Building Systems markets its metal building systems exclusively through its Authorized Builder Network. Sister companies like MBCI, the largest components company in the world and IPS, Insulated Panel Systems, are just a few of the additional products offered by A&S Building Systems and its network of authorized builders. These additional products are normally incorporated into the design at our facility, thus taking full advantage of a true single source supplier. New superior products to produce and sell translate into greater opportunities and growth for A&S Building Systems, and is an obvious advantage. These new products like the LONG BAY SYSTEM (LBS) is the answer to the industries cumbersome Bar Joist solutions and is a real advantage to our A&S Builder network.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** These specifications cover the materials and the fabrication of metal buildings designed, fabricated, and readily erected to be weather tight. Delete items below not required for project.
 
          A.Metal Framing Components.
 
          B.Metal Wall Panels and Trim.
 
          C.Metal Roof Panels and Trim.
 
          D.Metal Building Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Concrete slabs and footings.
 
          B.Section 05100 - Structural Metal Framing: Metal wall and roof framing.
 
          C.Section 05400 - Cold-Formed Metal Framing: Partition wall framing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AISC - American Institute of Steel Construction.
          1.Design Guides 1-23.
 
          B.AISI - American Iron and Steel Institute.
 
          C.AWS - American Welding Society.
 
          D.ASTM A 36 - Standard Specification for Carbon Structural Steel.
 
          E.ASTM A 325 - Standard Specification for Structural Bolts, Steel, Heat Treated, 120/105 ksi Minimum Tensile Strength.
 
          F.ASTM A 307 - Standard Specification for Carbon Steel Bolts and Studs, 60 000 PSI Tensile Strength.
 
          G.ASTM A 529 - Standard Specification for High-Strength Carbon-Manganese Steel of Structural Quality.
 
          H.ASTM A 572 - Standard Specification for High-Strength Low-Alloy Columbium-Vanadium Structural Steel.
 
          I.ASTM A 792 - Standard Specification for Steel Sheet, 55 Percent Aluminum-Zinc Alloy-Coated by the Hot-Dip Process.
 
          J.ASTM A 992 - Standard Specification for Structural Steel Shapes.
 
          K.ASTM A 1011 - Standard Specification for Steel, Sheet and Strip, Hot-Rolled, Carbon, Structural, High-Strength Low-Alloy, High-Strength Low-Alloy with Improved Formability, and Ultra-High Strength.
 
          L.ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          M.ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
 
          N.IAS - International Accreditation Service.
 
          O.LGSI - Light Gauge Steel Institute.
 
          P.MBMA - Metal Building Manufacturer's Association.
 
          Q.- Research Council on Structural Connections.
 
          1.4DEFINITIONS
 
          A.Metal building system: An integrated set of components and assemblies that are specifically designed to form a complete structural system. This typically includes primary framing comprised of constant depth or web-tapered structural steel frames, secondary members that are cold-formed steel or steel joists, a metal panel roof system and exterior wall cladding. These components and assemblies are manufactured in a manner that permits plant and/or field inspection prior to assembly or erection.
 
          B.Long Bay System (LBS): A building system that will use simple span, cold-formed, open web purlins to support the roof covering material.
 
          C.Gable Symmetrical: A continuous frame building with the ridge in the center of the building, consisting of tapered or straight columns and tapered or straight rafters. The sidewall girts may be continuous (by-passing the columns) or simple span (flush in the column line). The rafters may or may not have interior columns.
 
          D.Gable Unsymmetrical: A continuous frame building with an off-center ridge, consisting of tapered or straight columns and tapered or straight rafters. The eave height and roof slope may differ on each side of the ridge. The sidewall girts may be continuous (by-passing the columns) or simple span (flush in the column line). The rafters may or may not have interior columns.
 
          E.Single Slope: A continuous frame building which does not contain a ridge, but consists of one continuous slope from side to side. The building consists of straight or tapered columns and tapered or straight rafters. The sidewall girts may be continuous (by-passing the columns) or simple span (flush in the column line). The rafters may or may not have interior columns.
 
          F.Lean-to (LT): A building extension, which does not contain a ridge, but consists of one continuous slope from side to side. These units usually have the same roof slope and girt design as the building to which they are attached.
 
          G.Roof slope: Pitch expressed as inches of rise for each 12 inches (305mm) of horizontal run.
 
          H.Building Width: Measured from outside to outside of sidewall secondary structural member (girt).
 
          I.Building Eave Height: A nominal dimension measured from the finished floor to top flange of eave strut.
 
          J.Building Length: Measured from outside to outside of endwall secondary structural member.
 
          K.Acrylic-Coated Galvalume: Galvalume with a light acrylic coating such as Galvalume Plus by Bethlehem, Acrylume by National or Galvalume Plus by U.S. Steel. This coating eliminates the need for roll-forming oil and reduces the incidence of field marking by handling or foot traffic.
 
          L.Auxiliary Loads: Dynamic loads induced by cranes, conveyors, or other material handling systems.
 
          M.Collateral Loads: The weight of any additional permanent equipment or material required by the contract, other than the Building System, such as ceilings, electrical or mechanical equipment, sprinkler systems, or plumbing.
 
          N.Dead Load: The weight of the Building System construction consisting of members such as framing and covering.
 
          O.Floor Live Loads: Those loads induced on the floor system by the use and occupancy of the building.
 
          P.Roof Live Loads: Loads that are produced (1) during maintenance by workers, equipment, and materials, and (2) during the life of the structure by movable objects and do not include wind, snow, seismic, crane, or dead loads.
 
          Q.Roof Snow Loads: That load induced by the weight of snow on the roof of the structure. Usually obtained by taking a fraction of the "Ground Snow Load".
 
          R.Seismic Loads: The lateral load acting in any horizontal direction on a structural system due to the action of an earthquake.
 
          S.Wind Loads: The load caused by the wind blowing from any horizontal direction.
 
          T.Snug Tight: The tightness of a bolt in a connection that exists when all plies in a joint are in firm contact.
 
          U.Turn-of-the-Nut Method: A method for pre-tensioning high strength bolts. The nut is turned from the "Snug tight" position, corresponding to a few blows of an impact wrench or the full effort of a man using an ordinary spud wrench, the amount of rotation required being a function of the bolt diameter and length.
 
          1.5DESIGN REQUIREMENTS
 
          A.General
          1.The building manufacturer will use standards, specifications, recommendations, findings and/or interpretations of professionally recognized groups such as AISC, IAS, AISI, AWS, ASTM, MBMA, Federal Specifications, and unpublished research by MBMA as the basis for establishing design, drafting, fabrication, and quality criteria, practices, and tolerances. The Manufacturer's design, drafting, fabrication and quality criteria, practices, and tolerances shall govern, unless specifically countermanded by the contract documents.
          2.Design structural mill sections and welded up plate sections in accordance with the 13th edition of AISC's "Specification for the Design, Fabrication and Erection of Structural Steel for Buildings", ASD method or LRFD method.
          3.Cold-Formed steel structural members and panels will generally be designed in accordance with "Specifications for the Design of Cold-Formed Steel Structural Members", 2001 Edition with 2004 Supplement.
 
          B.Design Loads
          1.Specify design loads and set forth in the contract in accordance with the manufacturer's standard design practices. Design loads may include dead load, roof live loads, wind loads, seismic loads, collateral loads, auxiliary loads, floor live loads and/or other applied or specified loads.
 
          1.6SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Provide complete erection drawings for the proper identification and assembly of all building components. Drawings will show anchor bolt settings, transverse cross-sections, sidewall, endwall and roof framing, flashing and sheeting, and accessory installation details.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, representing actual product, color, and patterns.
 
          F.Certifications: Shop drawings and design analysis shall bear the seal of a registered professional engineer upon request. Design analysis shall be on file and furnished by manufacturer upon request.
 
          G.Bill of Materials: Bills of material shall be furnished and shall include item weights, if requested.
 
          1.7QUALITY ASSURANCE
 
          A.Manufacturer / Fabricator Qualifications: All primary products specified in this section will be supplied by a single IAS certified Manufacturer /Fabricator with a minimum of five (5) years experience.
 
          B.Erector Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
          C.Design: Standard drawings and design analysis must bear the seal of a registered professional engineer upon request from the Architect. Design analysis must be on file and furnished by manufacturer upon request.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation. Long term storage is NOT recommended.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: A&S Building Systems, which is located at: 1880 Hwy. 116 P. O. Box 53 ; Caryville, TN 37714; Toll Free Tel: 800-274-2100; Email: request info; Web: www.a-s.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Primary Framing Steel:
          1.Steel for hot rolled shapes must conform to the requirements of ASTM Specifications A 36 or A 992, with minimum yield of 36 or 50 ksi.
          2.Steel for built-up sections must conform to the requirements of ASTM A 1011, A 529, A 572 or A 36 as applicable, with minimum yield of, 50, or 55 ksi as indicated by the design requirements.
          3.Pipe must conform to the requirements of ASTM A 53 Grade B with a minimum yield strength of 35 ksi.
          4.Round Tube must conform to the requirements of ASTM A 500 Grade B with a minimum yield strength of 42 ksi.
          5.Square and Rectangular Tube must conform to the requirements of ASTM A 500 Grade B with a minimum yield strength of 46 ksi.
          6.Steel for Cold-Formed endwall "C" sections must conform to the requirements of ASTM A 1011 Grade 55, or ASTM A 653 Grade 50 with a minimum yield strength of 55 ksi.
          7.X-bracing as required by the purchase order will conform to ASTM A 36 for rod and angle bracing or ASTM A 475 for steel wire strand bracing.
 
          B.Secondary Framing Steel:
          1.Steel used to form purlins, girts and eave struts must meet the requirements of ASTM A 1011 Grade 55, or ASTM A 653 Grade 50 with a minimum yield of 55 ksi.
          2.Design Thicknesses - Unless otherwise noted in these specifications, the following Design Thicknesses shall be used:
          a.Gauge: 16 - 0.059 Inches (1.50 mm).
          b.Gauge: 14 - 0.070 Inches (1.78 mm).
          c.Gauge: 13 - 0.085 Inches (2.16 mm).
          d.Gauge: 12 - 0.105 Inches (2.67 mm).
 
          C.Panels:
          1.UL-580 Class 90, roll-formed acrylic coated Galvalume or pre-painted Galvalume.
          2.Standing Seam Panels must have:
          ** NOTE TO SPECIFIER ** Select country requirements (US and Export or Canada). Delete one of the following two paragraphs.
          a.(For US and Export) 50 percent minimum aluminum-zinc alloy- coating and conform to ASTM A 792 with a minimum yield of 50 ksi.
          b.(For Canada) 55 percent minimum aluminum-zinc alloy- coating with Galvalume finish or 50 percent minimum aluminum-zinc alloy- coating with paint finish and conform to ASTM A 792 with a minimum yield of 50 ksi.
          3.Finish: Fluoropon coating produced with either Kynar 500 or Hylar 5000 resins carrying a 20 year warranty.
          4.Through-fastened panels must have:
          ** NOTE TO SPECIFIER ** Select country requirements (US and Export or Canada). Delete one of the following two paragraphs.
          a.(For US and Export) 50 percent minimum aluminum-zinc alloy- coating and conform to ASTM A 792 with a minimum yield of 50 ksi.
          b.(For Canada) 55 percent minimum aluminum-zinc alloy- coating with Galvalume finish or 50 percent minimum aluminum-zinc alloy- coating with paint finish and conform to ASTM A 792 with a minimum yield of 50 ksi.
          5.Design Thicknesses - Unless otherwise noted in these specifications, the following Design Thicknesses shall be used:
          a.Gauge: 29 - 0.0133 Inches (0.338 mm).
          b.Gauge: 26 - 0.0181 Inches (0.460 mm).
          c.Gauge: 24 - 0.0223 Inches (0.566 mm).
          d.Gauge: 22 - 0.0286 Inches (0.726 mm).
 
          D.Fasteners:
          1.Eave: #12-14 x 1 1/4 inch (32mm) long life self-drilling with sealing washer.
          2.Endlaps: #12-14 x 1 1/4 inch (32mm) long life self-drilling with sealing washer.
          3.Ridge: 1/4 -14 x 7/8 inch (22mm) Lap Tek long life self-drilling with sealing washer.
          4.Clips to Purlin: 1/4-14 x 1 1/4 inch (32mm) Tek 2 long life self-drilling with Hex Washer Head and 5/8 inch (15mm) O.D. washer.
          5.Clips to Bar Joists - #12-24 x 1 1/4 inch (32mm) Tek 4.5 self-drilling with Washer Head and 5/8 inch (15mm) O.D. washer.
          6.Long Life fasteners are used as a standard for all standing seam panels and on any through-fastened panel application for which a product warranty is desired.
          7.Stainless steel fasteners and non-long life carbon steel fasteners for roof attachment are also available upon request.
 
          E.Clips:
          1.All panel seams must have factory-applied mastic and designed so that movement between the panel and the clip does not occur.
          2.Low or High Fixed clips; shall be either 3 3/8 inches (86mm) or 4 3/8 inches (111mm) in height. Used for applications where only a moderate amount of thermal expansion and contraction in the roof panel is expected.
          3.Low or High Sliding clips: shall be either 3 3/8 inches (86mm) or 4 3/8 inches (111mm) in height and provide either 2 inches or 4 inches of travel for panel thermal expansion and contraction, depending on clip choice.
          4.BattenLok and SuperLok have 2 3/8 inch and 3 inch clips
          5.4 inch slider (only available for DL).
 
          F.Sealant And Closures:
          1.Sidelaps: Factory applied, hot melt, foamable mastic.
          2.Endlaps, Eave, Ridge Assembly, and Gable Flashings: Field applied 100 percent solids butyl-based elastomeric tape sealant, furnished in roll form or pre-cut to length.
          3.Outside Closures: 24 and 26 gauge metal outside closures
          4.Inside Closures: 18-gauge Galvalume or galvanized coated metal.
 
          2.3PRIMARY FRAMING
 
          A.Rigid Frames: Fabricated as welded built-up "I" sections or hot-rolled sections. Columns and rafters may be either uniform depth or tapered.
          ** NOTE TO SPECIFIER ** Select Frame Design Types. Delete types not specified on this project.
          1.Frame Design: Gable Symmetrical.
          2.Frame Design: Gable Unsymmetrical.
          3.Frame Design: Single Slope.
          4.Frame Design: Lean-to.
          ** NOTE TO SPECIFIER ** Select Frame Type. Delete types not specified on this project.
          5.Frame Type: Clear Span.
          6.Frame Type: Modular Span.
 
          B.Endwall Frames / Roof Beams: Fabricated as mill-rolled sections, or built-up 'I' sections depending on design requirements. Fabricate endwall columns of cold-formed 'C' sections, mill-rolled sections, or built-up 'I' sections depending on design requirements.
 
          C.Interior Columns: Columns supporting rafters of mainframes shall be of the following cross-section type(s):
          ** NOTE TO SPECIFIER ** Select Interior Column Type. Delete types not specified on this project.
          1.Pipe (Round HSS).
          2.Tube (Square HSS).
          3."I"-Shaped.
 
          D.Finish: Red Oxide Primer, Dark Gray Primer, White, or galvanized (pre coated galvanized cold form, hot-dipped otherwise).
 
          E.Field Bolted Connections: All field bolted connections shall be designed and detailed in accordance with AISC Design Guides 4 and 16 as applicable. AISC Design Guide 17 should be consulted with the understanding of bolt installation methods in reference to RCSC.
 
          2.4SECONDARY FRAMING
 
          A.Purlins and Girts: Purlins and girts shall be cold-formed 'Z' or 'C' sections with stiffened flanges. Flange stiffeners shall be sized to comply with the requirements of the latest edition of AISI and LGSI. Purlin and girt flanges shall be unequal in width to allow for easier nesting during erection. They shall be pre-punched at the factory to provide for field bolting to the rigid frames. They shall be simple or continuous span as required by design. Connection bolts will install through the purlin webs, not purlin flanges.
 
          B.Purlins (Excluding Long Bay): Horizontal structural members which support roof coverings.
          ** NOTE TO SPECIFIER ** Select Purlin Depth. Delete two of the next three paragraphs and modify the included text as instructed. Purlin depth may be changed at design stage to accommodate other project conditions.
          1.Depth: 8 inches (203mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete three of the next four paragraphs.
          1)Gauge: 16.
          2)Gauge: 14.
          3)Gauge: 13.
          4)Gauge: 12.
          2.Depth: 10 inches (254mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete three of the next four paragraphs.
          1)Gauge: 16.
          2)Gauge: 14.
          3)Gauge: 13.
          4)Gauge: 12.
          3.Depth: 12 inches (305mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete two of the next three paragraphs.
          1)Gauge: 14.
          2)Gauge: 13.
          3)Gauge: 12.
          4.Maximum Length: To be determined by design.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          5.Finish: Red Oxide Primer.
          6.Finish: Dark Gray Primer.
          7.Finish: Pre Coated Galvanized.
 
          C.Girts: Horizontal structural members that support vertical panels.
          ** NOTE TO SPECIFIER ** Select Girt Depth. Delete two of the next three paragraphs and modify the included text as instructed.
          1.Depth: 8 inches (203mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete three of the next four paragraphs.
          1)Gauge: 16.
          2)Gauge: 14.
          3)Gauge: 13.
          4)Gauge: 12.
          2.Depth: 10 inches (254mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete three of the next four paragraphs.
          1)Gauge: 16.
          2)Gauge: 14.
          3)Gauge: 13.
          4)Gauge: 12.
          3.Depth: 12 inches (305mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete two of the next three paragraphs.
          1)Gauge: 14.
          2)Gauge: 13.
          3)Gauge: 12.
          4.Maximum Bay Spacing: To be determined by design.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          5.Finish: Red Oxide Primer.
          6.Finish: Gray Primer.
          7.Finish: Pre Coated Galvanized.
 
          D.Bay Purlins: Horizontal structural members which support roof systems with virtual square shaped top and bottom chords, and web members.
          1.Chord Thickness minimum:
          ** NOTE TO SPECIFIER ** Select minimum Chord Thickness Gauge. Delete two of the next three paragraphs.
          a.Gauge: 16.
          b.Gauge: 14.
          c.Gauge: 12.
          2.Web Thickness minimum:
          ** NOTE TO SPECIFIER ** Select minimum Web Thickness Gauge. Delete three of the next four paragraphs.
          a.Gauge: 16.
          b.Gauge: 14.
          c.Gauge: 13.
          d.Gauge: 12.
          ** NOTE TO SPECIFIER ** Insert maximum LBP Depth from 12 inches (305mm) to 44 inches (1118mm).
          3.Depth: 44 inches maximum.
          4.Maximum Length: 65 feet.
          5.Finish: Dark Gray Primer.
          6.Seat Depth: 5 inches.
 
          E.Eave Struts: Unequal flange, cold-formed "C" sections or LBS purlins.
          ** NOTE TO SPECIFIER ** Select Strut Depth. Delete two of the next three paragraphs and modify the included text as instructed.
          1.Depth: 8 inches (203mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete one of the next two paragraphs.
          1)Gauge: 14.
          2)Gauge: 12.
          2.Depth: 10 inches (254mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete one of the next two paragraphs.
          1)Gauge: 14.
          2)Gauge: 12.
          3.Depth: 12 inches (305mm).
          ** NOTE TO SPECIFIER ** Select Gauge. Delete one of the next two paragraphs.
          a.As required by design.
          b.Gauge minimum:
          ** NOTE TO SPECIFIER ** Select minimum Metal Gauge. Delete one of the next two paragraphs.
          1)Gauge: 14.
          2)Gauge: 12.
          4.Length: To match bay length as shown on Contract Drawings.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          5.Finish: Red Oxide Primer.
          6.Finish: Dark Gray Primer.
          7.Finish: Pre Coated Galvanized.
 
          F.Base Framing: Base members to which the base of the wall covering may be attached to the perimeter of the slab. Secured to the concrete slab with mechanical anchors.
          ** NOTE TO SPECIFIER ** Select Type of Base Framing. Delete three of the next four paragraphs.
          1.Formed base sill.
          2.Base channel.
          ** NOTE TO SPECIFIER ** Select Option for base channel. Delete one of the next two paragraphs.
          a.With flashing.
          b.Without flashing.
          3.Base angle.
          ** NOTE TO SPECIFIER ** Select Option for base angle. Delete one of the next two paragraphs.
          a.With flashing.
          b.Without flashing.
          4.Base girt.
          ** NOTE TO SPECIFIER ** Select Option for base girt. Delete one of the next two paragraphs.
          a.With flashing.
          b.Without flashing.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          5.Finish: Red Oxide Primer.
          6.Finish: Dark Gray Primer.
          7.Finish: Pre Coated Galvanized.
          8.Gauge: 18
 
          2.5ROOF PANELS
          ** NOTE TO SPECIFIER ** Select Roof Panel Type. Delete six of the next seven paragraphs and modify the included text as instructed.
 
          A.PBR Panel: A through-fastened roof with 1 1/4 inch (32mm) ribs at 12 inches (305mm) on center. The area between the ribs is reinforced to minimize oil-canning.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          4.Dimensions: 36 inches (915mm) wide by 1 1/4 inch (32mm) high.
          5.Finish: As specified in Article PANEL FINISH.
 
          B.Ultra-Dek Panel: A snap- seamed trapezoidal standing seam roof panel with concealed clips. Installed directly over purlins. Tested in accordance with ASTM E 283 and E 331 for air infiltration, water penetration, and wind uplift.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 24 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 24.
          2.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. 24 inches is standard. Delete two of the next three paragraphs.
          3.Dimensions: 24 inches (610mm) wide by 3 inches (76mm) high.
          4.Dimensions: 18 inches (458mm) wide by 3 inches (76mm) high.
          5.Dimensions: 12 inches (305mm) wide by 3 inches (76mm) high.
          ** NOTE TO SPECIFIER ** Select Clip Type. High sliding clips available only on 2" Delete three of the next four paragraphs.
          6.Clips: High Fixed.
          7.Clips: Low Fixed.
          8.Clips: High Sliding.
          9.Clips: Low Sliding.
          10.Finish: As specified in Article PANEL FINISH.
 
          C.Double-Lok Panel: A mechanically seamed trapezoidal standing seam roof panel with concealed clips. Installed directly over purlins. Tested in accordance with ASTM E 283 and E 331 for air infiltration, water penetration, and wind uplift.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 24 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 24.
          2.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. 24 inches is standard. Delete two of the next three paragraphs.
          3.Dimensions: 24 inches (610mm) wide by 3 inches (76mm) high.
          4.Dimensions: 18 inches (458mm) wide by 3 inches (76mm) high.
          5.Dimensions: 12 inches (305mm) wide by 3 inches (76mm) high.
          ** NOTE TO SPECIFIER ** Select Clip Type. High sliding clips available only on 2" or 4". Delete three of the next four paragraphs.
          6.Clips: High Fixed.
          7.Clips: Low Fixed.
          8.Clips: High Sliding.
          9.Clips: Low Sliding.
          10.Finish: As specified in Article PANEL FINISH.
 
          D.BattenLok-HS: A mechanically seamed pan-type standing seam roof panel with concealed clips. Installed directly over purlins.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 24 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 24.
          2.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. 16 inches is standard. Delete one of the next two paragraphs.
          3.Dimensions: 12 inches (305mm) wide by 2 inches (51mm) high.
          4.Dimensions: 16 inches (406mm) wide by 2 inches (51mm) high.
          ** NOTE TO SPECIFIER ** Select Clip Type. Delete three of the next four paragraphs.
          5.Clips: High Fixed.
          6.Clips: Low Fixed.
          7.Clips: High Floating.
          8.Clips: Low Floating.
          9.Finish: As specified in Article PANEL FINISH.
 
          E.SuperLok Panel: A mechanically seamed Pan-Type standing seam roof panel with concealed clips. Installed directly over purlins.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 24 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 24.
          2.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. 16 inches is standard. Delete one of the next two paragraphs.
          3.Dimensions: 12 inches (305mm) wide by 2 inches (51mm) high.
          4.Dimensions: 16 inches (406mm) wide by 2 inches (51mm) high.
          ** NOTE TO SPECIFIER ** Select Clip Type. Delete three of the next four paragraphs.
          5.Clips: High Fixed.
          6.Clips: Low Fixed.
          7.Clips: High Sliding.
          8.Clips: Low Sliding.
          9.Finish: As specified in Article PANEL FINISH.
 
          F.IPS "SSP" Roof Panel: A mechanically seamed insulated trapezoidal standing seam roof panel with concealed clips. Installed directly over purlins. Tested in accordance with ASTM E 283, E 331 and UL 580 for air infiltration, water penetration, and wind uplift.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. Delete four of the next five paragraphs.
          4.Size / Thermal Value: 36 inches (914mm) wide by 2 inches (51mm) high (R-14.9).
          5.Size / Thermal Value: 36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-19).
          6.Size / Thermal Value: 36 inches (914mm) wide by 3 inches (76mm) high (R-23.1).
          7.Size / Thermal Value: 36 inches (914mm) wide by 4 inches (102mm) high (R-31.3).
          8.Size / Thermal Value: 36 inches (914mm) wide by 5 inches (127mm) high (R-39.5).
          9.Finish: As specified in Article PANEL FINISH.
 
          G.IPS "RWP" Insulated Panel: A through-fastened roof panel with 1 1/4 inch (32mm) ribs at 12 inches (305mm) on center. The area between the ribs is reinforced to prevent oil-canning.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions and Thermal Performance. Delete five of the next six paragraphs.
          4.Size / Thermal Value: 36 inches (914mm) wide by 1 1/2 inches (39mm) high (R-12.2).
          5.Size / Thermal Value: 36 inches (914mm) wide by 2 inches (51mm) high (R-15.6).
          6.Size / Thermal Value: 36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-18.9).
          7.Size / Thermal Value: 36 inches (914mm) wide by 3 inches (76mm) high (R-22.3).
          8.Size / Thermal Value: 36 inches (914mm) wide by 4 inches (102mm) high (R-29).
          9.Size / Thermal Value: 36 inches (914mm) wide by 5 inches (127mm) high (R-35.7).
          10.Finish: As specified in Article PANEL FINISH.
 
          2.6WALL PANELS
          ** NOTE TO SPECIFIER ** Select Wall Panel Type. Delete 10 of the next 11 paragraphs and modify the included text as instructed.
 
          A.PBR Panel: A through-fastened sidewall panel with 1 1/4 inch (32mm) ribs at 12 inches (305mm) on center. The area between the ribs is reinforced to minimize oil-canning. Reverse roll optional.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          4.Dimensions: 36 inches (915mm) wide by 1 1/4 inch (32mm) high.
          5.Finish: As specified in Article PANEL FINISH.
 
          B.PBA Panel: Reverse-rolled wall panel with 1 1/4 inch (32mm) ribs at 12 inches (305mm) on center with semi-concealed fasteners.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Dimensions: 36 inches (915mm) wide by 1 1/8 inch (29mm) high.
          4.Finish: As specified in Article PANEL FINISH.
 
          C.PBU Panel: Through-fastened 3/4 inch (19mm) utility panel with ribs on 6 inch (152mm) centers. Reverse roll optional.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          4.Dimensions: 36 inches (915mm) wide by 3/4 inch (19mm) high.
          5.Finish: As specified in Article PANEL FINISH.
 
          D.PBC Panel: Through-fastened wall panel with 7/8 inch (22mm) rounded ribs at 2 2/3 (68mm) inches on center.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Dimensions: 34 inches (864mm) wide by 7/8 inch (22mm) high.
          4.Finish: As specified in Article PANEL FINISH.
 
          E.PBD Panel: Through-fastened wall panel with 7/8 inch (22mm) trapezoidal ribs at 2 2/3 (68mm) inches on center.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Dimensions: 34 inches (864mm) wide by 5/8 inch (15mm) high.
          4.Finish: As specified in Article PANEL FINISH.
 
          F.ShadowRib Panel: Concealed fastener panel.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 24 gauge is standard. Delete one of the next two paragraphs.
          1.Gauge: 24.
          2.Gauge: 22.
          3.Dimensions: 16 inches (406mm) wide by 3 inches (76mm) high.
          4.Finish: As specified in Article PANEL FINISH.
 
          G.NuWall Panel: Concealed fastener panel.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          4.Dimensions: 12 inches (305mm) wide by 2 1/2 inches (64mm) high.
          5.Finish: As specified in Article PANEL FINISH.
 
          H.IPS "RWP" Insulated Panel: A through-fastened wall panel with 1 1/4 inch (32mm) ribs at 12 inches (305mm) on center. The area between the ribs is reinforced to prevent oil-canning.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions and Thermal Performance. Delete five of the next six paragraphs.
          4.Size / Thermal Value: 36 inches (914mm) wide by 1 1/2 inches (39mm) high (R-12.2).
          5.Size / Thermal Value: 36 inches (914mm) wide by 2 inches (51mm) high (R-15.6).
          6.Size / Thermal Value: 36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-18.9).
          7.Size / Thermal Value: 36 inches (914mm) wide by 3 inches (76mm) high (R-22.3).
          8.Size / Thermal Value: 36 inches (914mm) wide by 4 inches (102mm) high (R-29).
          9.Size / Thermal Value: 36 inches (914mm) wide by 5 inches (127mm) high (R-35.7).
          10.Finish: As specified in Article PANEL FINISH.
 
          I.IPS "ESP" Wall Panel: Low profile concealed fastener insulated panel.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. Delete four of the next five paragraphs.
          4.Size / Thermal Value: 36 inches (914mm) wide by 2 inches (51mm) high (R-16).
          5.Size / Thermal Value: 36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-19.9).
          6.Size / Thermal Value: 36 inches (914mm) wide by 3 inches (76mm) high (R-23.9).
          7.Size / Thermal Value: 36 inches (914mm) wide by 4 inches (102mm) high (R-31.9).
          8.Size / Thermal Value: 36 inches (914mm) wide by 5 inches (127mm) high (R-40).
          9.Finish: As specified in Article PANEL FINISH.
 
          J.IPS "IPP" Wall Panel: Flat concealed fastener insulated panel.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. Delete four of the next five paragraphs.
          4.Size / Thermal Value: 36 inches (914mm) wide by 2 inches (51mm) high (R-16).
          5.Size / Thermal Value: 36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-19.9).
          6.Size / Thermal Value: 36 inches (914mm) wide by 3 inches (76mm) high (R-23.9).
          7.Size / Thermal Value: 36 inches (914mm) wide by 4 inches (102mm) high (R-31.9).
          8.Size / Thermal Value: 36 inches (914mm) wide by 5 inches (127mm) high (R-40).
          9.Finish: As specified in Article PANEL FINISH.
 
          K.IPS "EWP" Wall Panel: Ribbed profile concealed fastener insulated panel.
          ** NOTE TO SPECIFIER ** Select Panel Gauge. Delete two of the next three paragraphs.
          1.Gauge: 26.
          2.Gauge: 24.
          3.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. Delete four of the next five paragraphs.
          4.Size / Thermal Value: 36 inches (914mm) wide by 2 inches (51mm) high (R-13.9).
          5.Size / Thermal Value: 36 inches (914mm) wide by 2 1/2 inches (64mm) high (R-17.3).
          6.Size / Thermal Value: 36 inches (914mm) wide by 3 inches (76mm) high (R-20.8).
          7.Size / Thermal Value: 36 inches (914mm) wide by 4 inches (102mm) high (R-27.7).
          8.Size / Thermal Value: 36 inches (914mm) wide by 5 inches (127mm) high (R-34.6).
          ** NOTE TO SPECIFIER ** Select Surface Characteristics. Delete one of the next two paragraphs.
          9.Surface: Fluted.
          10.Surface: Non-Fluted.
          11.Finish: As specified in Article PANEL FINISH.
 
          2.7ACCESSORIES
          ** NOTE TO SPECIFIER ** Retain only accessories specified on this project and delete those not required.
 
          A.Canopies: Overhanging or projecting roof structures off the sidewall or endwall with the extreme end usually unsupported. For aesthetic application or to cover entrance or walkway.
 
          B.Purlin Extensions: Overhanging or projecting roof structure at the end of a building.
 
          C.Framed Openings: Used to frame out doors, windows, louvers, and any other openings. Refers to the framing members and flashing which surround an opening and includes jambs, header and or sill, trim, and fasteners.
 
          D.Walk Doors: Personnel entry doors.
          ** NOTE TO SPECIFIER ** Select Walk Door Size(s). Retain only sizes required and delete all others.
          1.Size: As noted on the Contract Drawings.
          2.Size: 3 foot by 7 foot (914x2133mm) Single Leaf.
          3.Size: 4 foot by 7 foot (1219x2133mm) Single Leaf.
          4.Size: 6 foot by 7 foot (1828x2133mm) Double Leaf.
 
          E.Slide Doors: A single or double leaf door which opens horizontally by means of overhead trolleys.
          ** NOTE TO SPECIFIER ** Select Slide Door Size(s). Retain only sizes required and delete all others.
          1.Size: As noted on the Contract Drawings.
          2.Size: 8 foot by 8 foot (2438x2438mm).
          3.Size: 8 foot by 10 foot (2438x3048mm).
          4.Size: 8 foot by 12 foot (2438x914mm).
          5.Size: 10 foot by 8 foot (3048x2438mm).
          6.Size: 10 foot by 10 foot (3048x3048mm).
          7.Size: 10 foot by 12 foot (3048x3658mm).
          8.Size: 12 foot by 8 foot (3658x2438mm).
          9.Size: 12 foot by 10 foot (3658x3048mm).
          10.Size: 12 foot by 12 foot (3658x1219mm).
          11.Size: 12 foot by 14 foot (3658x4267mm).
          12.Size: 14 foot by 8 foot (4267x2438mm).
          13.Size: 14 foot by 10 foot (4267x3048mm).
          14.Size: 14 foot by 12 foot (4267x3658mm).
          15.Size: 14 foot by 14 foot (4267x4267mm).
 
          F.Windows: Self-flashing, self-framing horizontal slide or fixed narrow-lite windows.
          ** NOTE TO SPECIFIER ** Select Windows Size(s). Retain only sizes required and delete all others.
          1.Size: As noted on the Contract Drawings.
          2.Size: 2 foot by 7 foot (610x2133mm).
          3.Size: 3 foot by 3 foot (914x914mm).
          4.Size: 4 foot by 3 foot (1219x914mm).
          5.Size: 4 foot by 4 foot (1219x1219mm).
          6.Size: 6 foot by 3 foot (1828x914mm).
 
          G.Light Transmitting Panels: Through-fastened translucent panel formed with the same profile of the roof panel in place of roof panel sheets to supply natural light to the building.
 
          H.Wall Light Transmitting Panels: Translucent Acrylit panels of the same profile as the wall panel. Allows natural light into the building. Not available in PBU Panel.
          ** NOTE TO SPECIFIER ** Select Wall Light Transmitting Panel Size. Retain only sizes required and delete all others.
          1.Size: As noted on the Contract Drawings.
          2.Size: 3 foot by 3 foot (914x914mm).
          3.Size: 3 foot by 4 foot (914x1219mm).
          4.Size: 3 foot by 5 foot 4 inches (914x1626mm).
          5.Size: 3 foot by 6 foot (914x1828mm).
          6.Size: 3 foot by 10 feet 8 inches (914x3251mm).
          7.Size: 3 foot by 12 foot (914x3658mm).
 
          I.Liner Panels:
          ** NOTE TO SPECIFIER ** Select Panel Type. Delete four of the next five paragraphs and modify the included text as instructed.
          1.Artisan Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 24 gauge is standard. Delete one of the next two paragraphs.
          a.Gauge: 24.
          b.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. 12 inches is standard. Delete two of the next three paragraphs.
          c.Dimensions: 8 inches (203mm) wide by 1 inch (25mm) high.
          d.Dimensions: 10 inches (254mm) wide by 1 inch (25mm) high.
          e.Dimensions: 12 inches (305mm) wide by 1 inch (25mm) high.
          ** NOTE TO SPECIFIER ** Select Surface Characteristics. Delete one of the next two paragraphs.
          f.Surface: Smooth.
          g.Surface: Embossed Texture.
          h.Finish: As specified in Article PANEL FINISH.
          2.PBU Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete two of the next three paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Gauge: 22.
          d.Dimensions: 36 inches (915mm) wide by 3/4 inch (19mm) high.
          e.Finish: As specified in Article PANEL FINISH.
          3.PBR Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete two of the next three paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Gauge: 22.
          d.Dimensions: 36 inches (915mm) wide by 1 1/4 inch (32mm) high.
          e.Finish: As specified in Article PANEL FINISH.
          4.PBC Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete one of the next two paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Dimensions: 36 inches (915mm) wide by 7/8 inch (22mm) high.
          d.Finish: As specified in Article PANEL FINISH.
          5.PBD Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete one of the next two paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Dimensions: 36 inches (915mm) wide by 5/8 inch (15mm) high.
          d.Finish: As specified in Article PANEL FINISH.
 
          J.Soffit Panels:
          ** NOTE TO SPECIFIER ** Select Panel Type. Delete four of the next five paragraphs and modify the included text as instructed.
          1.Artisan Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 24 gauge is standard. Delete one of the next two paragraphs.
          a.Gauge: 24.
          b.Gauge: 22.
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. 12 inches is standard. Delete two of the next three paragraphs.
          c.Dimensions: 8 inches (203mm) wide by 1 inch (25mm) high.
          d.Dimensions: 10 inches (254mm) wide by 1 inch (25mm) high.
          e.Dimensions: 12 inches (305mm) wide by 1 inch (25mm) high.
          ** NOTE TO SPECIFIER ** Select Surface Characteristics. Delete one of the next two paragraphs.
          f.Surface: Smooth.
          g.Surface: Embossed Texture.
          h.Finish: As specified in Article PANEL FINISH.
          2.PBU Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete two of the next three paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Gauge: 22.
          d.Dimensions: 36 inches (915mm) wide by 3/4 inch (19mm) high.
          e.Finish: As specified in Article PANEL FINISH.
          3.PBR Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete two of the next three paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Gauge: 22.
          d.Dimensions: 36 inches (915mm) wide by 1 1/4 inch (32mm) high.
          e.Finish: As specified in Article PANEL FINISH.
          4.PBC Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete one of the next two paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Dimensions: 36 inches (915mm) wide by 7/8 inch (22mm) high.
          d.Finish: As specified in Article PANEL FINISH.
          5.PBD Panel:
          ** NOTE TO SPECIFIER ** Select Panel Gauge. 26 gauge is standard. Delete one of the next two paragraphs.
          a.Gauge: 26.
          b.Gauge: 24.
          c.Dimensions: 36 inches (915mm) wide by 5/8 inch (15mm) high.
          d.Finish: As specified in Article PANEL FINISH.
 
          K.Facades: Decorative structural and panel system projecting from the face of a wall panel.
 
          L.Parapet Walls: Wall panels below the roof line that extend above the roof line to a given elevation. Parapet walls include 14 gauge pre-galvanized parapet gutter when located on a sidewall (except at the high side of a Single-Slope or Lean-to building).
 
          M.Partitions: Interior or exterior walls that are inside the building footprint to section off parts of the interior space of a building.
 
          N.Valley Gutter: Gutter used to carry off water from attached buildings or multi-gabled buildings. Standard valley gutter is 14 gauge pre-galvanized 10 foot (3048mm) sections, Field welded in place.
 
          O.Louvers: Wall mounted accessory for allowing airflow into the building.
          ** NOTE TO SPECIFIER ** Select Louver Size(s). Retain only sizes required and delete all others.
          1.Size: As noted on the Contract Drawings.
          2.Size: 2 foot by 2 foot (610x610mm).
          3.Size: 3 foot by 2 foot (914x610mm).
          4.Size: 3 foot by 3 foot (914x914mm).
          5.Size: 4 foot by 3 foot (1219x914mm).
          6.Size: 3 foot by 4 foot (914x1219mm).
          7.Size: 4 foot by 4 foot (1219x1219mm).
          8.Size: 5 foot by 4 foot (1524x1219mm).
 
          P.Roof Vents: Accessories used on the roof to allow air to pass through.
          ** NOTE TO SPECIFIER ** Select Roof Vent Size(s). Retain only sizes required and delete all others.
          1.Size: 12 inch by 10 foot (305x3048mm).
          2.Size: 20 inch (508mm) round.
          3.Size: 24 inch (610mm) round.
 
          Q.Pipe Flashings: Aluminum base with EPDM boot. The base flange must bend to form a seal with surface irregularities or roof pitch.
 
          R.Trim:
          ** NOTE TO SPECIFIER ** Select Trim Type. Delete four of the next five paragraphs.
          1.Trim Type: Simple Panel Cap Trim.
          2.Trim Type: Sculptured Eave Trim.
          3.Trim Type: Gutter.
          4.Trim Type: Parapet Gutter.
          5.Trim Type: Northern Gutter.
 
          2.8PANEL FINISHES
          ** NOTE TO SPECIFIER ** Select panel finishes required on this project and delete all others. If more than one panel finish is required, note finish names on the Finish Schedule within the Contract Documents. NOT ALL FINISHES AVAILABLE FOR ALL PANELS.
 
          A.Roof Panel:
          1.Galvalume.
          2.Cool Roof Colors:
          a.Commercial / Industrial Signature Series - 200 Siliconized Polyester Coating:
          1)Solar White
          b.Architectural Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          1)Bone White
          3.Commercial / Industrial Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Roof Panel Color(s) from the next 13 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Crimson Red.
          j.Color: Ash Gray.
          k.Color: Saddle Tan.
          l.Color: Desert Sand.
          m.Color: Gallery Blue.
          4.Architectural Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Roof Panel Color(s) from the next 9 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Coal Black.
          5.Commercial / Industrial Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Roof Panel Color(s) from the next 8 options. Delete all colors not specified.
          a.Color: Medium Bronze.
          b.Color: Snow White.
          c.Color: Slate Gray.
          d.Color: Almond.
          e.Color: Classic Green.
          f.Color: Brownstone.
          g.Color: Scarlet Red.
          h.Color: Harbor Blue.
          6.Architectural Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Roof Panel Color(s) from the next 20 options. Delete all colors not specified.
          a.Color: Colonial Red.
          b.Color: Natural Patina.
          c.Color: Medium Bronze.
          d.Color: Pacific Blue.
          e.Color: Hunter Green.
          f.Color: Snow White.
          g.Color: Slate Gray.
          h.Color: Almond.
          i.Color: Midnight Bronze.
          j.Color: Classic Green.
          k.Color: Everglade.
          l.Color: Brownstone.
          m.Color: Tundra.
          n.Color: Spruce.
          o.Color: Scarlet Red.
          p.Color: Harbor Blue.
          q.Color: Copper Metallic.
          r.Color: Silver Metallic.
          s.Color: Dove Metallic.
          t.Color: Sandstone Metallic.
 
          B.Wall Panel:
          1.Galvalume
          2.Commercial / Industrial Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Wall Panel Color(s) from the next 13 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Crimson Red.
          j.Color: Ash Gray.
          k.Color: Saddle Tan.
          l.Color: Desert Sand.
          m.Color: Gallery Blue.
          3.Architectural Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Wall Panel Color(s) from the next 9 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Coal Black.
          4.Commercial / Industrial Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Wall Panel Color(s) from the next 8 options. Delete all colors not specified.
          a.Color: Medium Bronze.
          b.Color: Snow White.
          c.Color: Slate Gray.
          d.Color: Almond.
          e.Color: Classic Green.
          f.Color: Brownstone.
          g.Color: Scarlet Red.
          h.Color: Harbor Blue.
          5.Architectural Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Wall Panel Color(s) from the next 20 options. Delete all colors not specified.
          a.Color: Colonial Red.
          b.Color: Natural Patina.
          c.Color: Medium Bronze.
          d.Color: Pacific Blue.
          e.Color: Hunter Green.
          f.Color: Snow White.
          g.Color: Slate Gray.
          h.Color: Almond.
          i.Color: Midnight Bronze.
          j.Color: Classic Green.
          k.Color: Everglade.
          l.Color: Brownstone.
          m.Color: Tundra.
          n.Color: Spruce.
          o.Color: Scarlet Red.
          p.Color: Harbor Blue.
          q.Color: Copper Metallic.
          r.Color: Silver Metallic.
          s.Color: Dove Metallic.
          t.Color: Sandstone Metallic.
 
          C.Liner Panel:
          1.Galvalume
          2.Commercial / Industrial Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Liner Panel Color(s) from the next 13 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Crimson Red.
          j.Color: Ash Gray.
          k.Color: Saddle Tan.
          l.Color: Desert Sand.
          m.Color: Gallery Blue.
          3.Architectural Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Liner Panel Color(s) from the next 9 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Coal Black.
          4.Commercial / Industrial Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Liner Panel Color(s) from the next 8 options. Delete all colors not specified.
          a.Color: Medium Bronze.
          b.Color: Snow White.
          c.Color: Slate Gray.
          d.Color: Almond.
          e.Color: Classic Green.
          f.Color: Brownstone.
          g.Color: Scarlet Red.
          h.Color: Harbor Blue.
          5.Architectural Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Liner Panel Color(s) from the next 20 options. Delete all colors not specified.
          a.Color: Colonial Red.
          b.Color: Natural Patina.
          c.Color: Medium Bronze.
          d.Color: Pacific Blue.
          e.Color: Hunter Green.
          f.Color: Snow White.
          g.Color: Slate Gray.
          h.Color: Almond.
          i.Color: Midnight Bronze.
          j.Color: Classic Green.
          k.Color: Everglade.
          l.Color: Brownstone.
          m.Color: Tundra.
          n.Color: Spruce.
          o.Color: Scarlet Red.
          p.Color: Harbor Blue.
          q.Color: Copper Metallic.
          r.Color: Silver Metallic.
          s.Color: Dove Metallic.
          t.Color: Sandstone Metallic.
 
          D.Soffit Panel:
          1.Galvalume
          2.Commercial / Industrial Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Soffit Panel Color(s) from the next 13 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Crimson Red.
          j.Color: Ash Gray.
          k.Color: Saddle Tan.
          l.Color: Desert Sand.
          m.Color: Gallery Blue.
          3.Architectural Signature Series - 200 Siliconized Polyester Coating.
          ** NOTE TO SPECIFIER ** Select Soffit Panel Color(s) from the next 9 options. Delete all colors not specified.
          a.Color: Burnished Slate.
          b.Color: Polar White.
          c.Color: Charcoal Gray.
          d.Color: Light Stone.
          e.Color: Hawaiian Blue.
          f.Color: Rustic Red.
          g.Color: Koko Brown.
          h.Color: Fern Green.
          i.Color: Coal Black.
          4.Commercial / Industrial Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Soffit Panel Color(s) from the next 8 options. Delete all colors not specified.
          a.Color: Medium Bronze.
          b.Color: Snow White.
          c.Color: Slate Gray.
          d.Color: Almond.
          e.Color: Classic Green.
          f.Color: Brownstone.
          g.Color: Scarlet Red.
          h.Color: Harbor Blue.
          5.Architectural Signature Series 300 - Kynar 500 / Hylar 5000 Coating.
          ** NOTE TO SPECIFIER ** Select Soffit Panel Color(s) from the next 20 options. Delete all colors not specified.
          a.Color: Colonial Red.
          b.Color: Natural Patina.
          c.Color: Medium Bronze.
          d.Color: Pacific Blue.
          e.Color: Hunter Green.
          f.Color: Snow White.
          g.Color: Slate Gray.
          h.Color: Almond.
          i.Color: Midnight Bronze.
          j.Color: Classic Green.
          k.Color: Everglade.
          l.Color: Brownstone.
          m.Color: Tundra.
          n.Color: Spruce.
          o.Color: Scarlet Red.
          p.Color: Harbor Blue.
          q.Color: Copper Metallic.
          r.Color: Silver Metallic.
          s.Color: Dove Metallic.
          t.Color: Sandstone Metallic.
 
          2.9FABRICATION
 
          A.General:
          1.Shop fabricate all framing members for field bolted assembly. The surfaces of the bolted connections must be smooth and free from burrs or distortions.
          2.Shop connections must conform to the manufacturer's standard design practices as defined in this section. Certification of welder qualifications will be furnished when required and specified in advance.
          3.All framing members must carry an identifying mark.
 
          B.Primary Framing:
          1.Plates, Stiffeners and Related Members.: Factory weld base plates, splice plates, cap plates, and stiffeners into place on the structural members.
          2.Bolt Holes and Related Machining: Shop fabricate base plates, splices and flanges to include bolt connection holes. Shop fabricate webs to include bracing holes.
          3.Secondary structural connections (purlins and girts) to be ordinary bolted connections, which may include welded clips.
          4.Manufacturer is responsible for all welding inspection in accordance with the manufacturer's IAS certification. Special inspection by the buyer or owner may be done in the manufacturer's facility and must be noted on the Contract Documents.
          5.Non-Destructive Testing (NDT) - NDT is not required on this project.
 
          C.Bay Purlins:
          1.Fabricate purlins from cold-formed open web Long Bay System assemblies with stiffened chords.
          2.Designed as simple span. Connection bolts will install through the purlin seats. Pre-punch LBS assemblies to allow for attachment of frame flange brace angles, compression strut extensions and diagonal X-bridging at the centerline. Furnish all other bridging as light-gage cold-formed angles secured using self-drilling fasteners. Manufacture LBS sections in a facility that holds a current, valid MB Quality Certificate issued by the American Institute of Steel Construction.
          3.Top and bottom chords of all LBS sections must have a nominal width of 4 inches (102mm) and be formed so that the top surface is continuous and flat to facilitate easy assembly of the roof system.
          4.All elements of the LBS assembly must be a minimum of 16 gauge. The finished assemblies are subject to periodic testing to loads equal to 110 percent of the design loads.
 
          D.Zee Purlins:
          1.Fabricate girts from cold-formed "Z" sections with stiffened flanges. Size flange stiffeners to comply with the requirements of the latest edition of AISI. Girt flanges must be unequal in width to allow for easier nesting during erection and pre-punched at the factory to provide for field bolting to the rigid frames.
 
          E.Girts:
          1.Girts must be simple or continuous span As required by design. Connection bolts will install through the webs, not the flanges.
 
          F.Bracing:
          1.Diagonal Bracing:
          a.Wind bracing in the roof and/or walls need not be furnished where it can be shown that the diaphragm strength of the roof and/or wall covering is adequate to resist the applied wind or seismic forces. Diagonal bracing in the roof and sidewalls may be used to resist longitudinal loads (wind, crane, etc.) in the structure if diaphragm action cannot be used.
          b.Diagonal bracing will be furnished to length and equipped with hillside washers and nuts at each end. It may consist of rods threaded each end or galvanized cable with suitable threaded end anchors. If load requirements so dictate, bracing may be of structural angle and/or pipe, bolted in place.
          2.Special Bracing: When diagonal bracing is not permitted in the sidewall, a rigid frame type portal or fixed base column will be used. Shear walls can also be used where adequate to resist the applied wind or seismic forces.
          3.Flange Braces: The compression flange of all primary framing must be braced laterally with angles connecting to web purlins or to the webs of girts so that the flange compressive stress is within allowable limits for any combination of loading.
          4.Bridging:
          a.Laterally brace the top chord of the LBS purlins with horizontal bridging if the roof system being used will not supply adequate lateral support to the top chord.
          b.Horizontally bridge the bottom chord for lateral bracing. One row of bolted diagonal bridging is required for all LBS purlins 40 ft. (12192mm) long and greater.
 
          G.Standing Seam Panels - General:
          1.One side of the panel is configured as female, having factory applied hot-melt mastic inside the female seam. The female side will snap over the male side and when seamed with DoubleLok or snapped with UltraDek creates a continuous lock, forming a 360-degree Pittsburgh Seam.
          2.24 inch (610mm) Panels are factory notched and punched at both ends so that field installation can commence or terminate from either end of the building. Panels cannot start at both ends of the building and work towards each other.
          3.12 foot (3.66m) and 18 foot (5.5m) are not notched or punched.
          4.Maximum panel length is 51 feet (15.5m) unless otherwise noted in the Contract Documents.
 
          H.Endlaps:
          1.Endlaps must have a 16 gauge backup plate and have the eight endlap joint fasteners installed in six pre-punched holes in the flat and in the dimples in the trapezoidal legs.
          2.Apply mastic between the panels and secured with 1/4 inch (6mm) - #14 x 1 1/4 inch (32mm) self-drilling fasteners through the panels, and backup plate to form a compression joint.
          3."Through the roof" fasteners may only be used at endlaps and eaves.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION