MasterFormat: 95
Download this Pre-Engineered Heliport Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
FEC Heliports Pre-Engineered Heliport
 
         
SECTION 13120
 
         
PRE-ENGINEERED HELIPORT
 
         
Copyright 2005 - 2005 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** FEC Heliports; Helicopter landing platforms and equipment.
.
This section is based on the products of FEC Heliports, which is located at:
          5298 River Rd.
Cincinnati, Oh 45233
Toll Free Tel: (877) Helipad
Tel: (513) 621-5260
Fax: (513) 621-0524
Email: sales@fecheliports.com
Web: www.fecheliports.com
[ Click Here ] for additional information.
          FEC Heliports is the world's leading designer, manufacturer and installer of ground and rooftop heliports. In addition to the traditional concrete and steel design, FEC has developed three different pre-fabricated aluminum helipad systems to provide you with the most versatile landing pad on the market today: the HELISLAT, for rooftop heliport design, the HELISLAT II, primarily for the offshore helipad market and the HELOMAT, for retrofit/ground heliport design. These aluminum systems are as strong as concrete and their lightweight design are perfect for new construction or adding to your existing building. These permanently portable pads are the perfect choice for rooftop, ground, and offshore applications and can also be used to retrofit your worn out concrete pad.

With our firm, you gain an in-house staff consisting of professional consultants, design/build engineers and an installation team with extensive experience and knowledge of heliport installations. Our continuous education and complete knowledge of the current and future FAA Guidelines provides our customers with expert consultation in the design process. In addition to coordinating your entire heliport project, FEC offers a full line of heliport accessories such as lights, wind cones, snow melting systems, fuel/water separators and fire suppression systems.

These specifications are to be used in conjunction with the full drawing submittals provided by FEC Heliports. Any discrepancies should yield to the drawing package and should be verified with FEC.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Pre-engineered rooftop helicopter landing platforms and equipment.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Carefully examine the Contract Documents for requirements which affect the work of this section. Other requirements which directly relate to the work of this section include, but are not limited to, the following:
          1.Section 05120 - Structural Steel: Supporting structural steel in conjunction with the landing platform system.
          2.Section 09900 - Painting: Painting other than paint required by this section.
          3.Division 15 - Mechanical: Provisions for and connection to supplied equipment including controls and valves.
          a.Fuel/water separator.
          b.Snow melting system.
          4.Division 16 - Electrical: Provisions for and connection to supplied equipment including controls and valves.
          a.Lighted wind cone.
          b.Perimeter lights.
 
          1.3SYSTEM DESCRIPTION
 
          A.General Description:
          1.The system shall include the walkway, safety nets, wind cone, perimeter lights, fuel/water separator, snow melting system, one set of exit stairs, radio receiver, locating beacon, obstruction lights, foam fire suppression system and vibration isolators.
          2.Pre-engineered and prefabricated aluminum decks for a rooftop helicopter landing platform, access walkways and necessary safety and operations equipment.
 
          B.System Performance Requirements
          ** NOTE TO SPECIFIER ** Insert gross weight of fully fueled and loaded helicopter scheduled for landing.
          1.Provide system to accommodate the dynamic loading requirements of ____ pound gross weight helicopter, but not less than a uniform live load of 100 psf (4788 Pa) and concentrated load of ____ pounds applied over any one square foot of the landing platform surface. The uniform load and concentrated load need not be considered acting simultaneously.
          2.Uniform wind uplift of 24 psf (1149 Pa).
          3.Uniform load of 50 lb/lf (74 kg/m) applied in any direction to top rail, hand rail and concentrated load of 200 pounds (90 kg) applied at any point in any direction to safety rail and safety rail posts as required.
          4.Concentrated load of 250 pounds applied over any one square foot (1215 kg/sm) of safety netting.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Submit complete fabrication details and erection Drawings.
 
          D.Certification/Permits:
          1.Manufacturer shall be responsible for obtaining the appropriate Airspace Certification from the FAA.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.Manufacturer shall have an approved and documented quality control system equal to Mil-I-45208A or ISO 9000.
          2.Each component of the system shall be designed by a registered structural engineer, in accordance with the local building codes, and said engineer must be employed by the manufacturer.
          3.Submit statement certified by the registered structural engineer that the design of components of the system, including connection to the structural frame, is in compliance with provision of the Contract Documents and the Local Building Codes, and is in keeping with generally accepted engineering practice.
          4.Submit design calculations and erection Drawings, bearing the registered structural engineer's stamp, to the Local Building Code Official.
          5.Manufacturer shall review shop Drawings of steel substructure prior to steel fabrication and coordinate system shop Drawings with substructure.
 
          B.Installer Qualifications:
          1.Contractor shall be financially responsible for obtaining any permits as they apply to the system installation and operation.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Warranty Period: Manufacturer warrants our manufactured products and installed systems for 12 months.
 
          B.Product Warranty: Manufacturer will repair or replace any parts that Manufacturer determines are defective during the warranty period.
 
          C.System Warranty: Manufacturer will repair or replace any parts or components of the system that Manufacturer determines are defective during the warranty period.
 
          D.Customer's Obligations: The Customer shall notify Manufacturer of any defects or problems with a part or system within 30 days of the date that the defects or problems were discovered or should have been discovered; failure to notify Manufacturer within this 30-day period shall nullify the warranty regarding that defect or problem.
 
          E.Maintenance: The Customer is responsible for preventive and routine maintenance.
 
          F.Extension of Warranty: The warranty period shall not be extended.
 
          G.Discrete Warranty Claim: When the system returns to normal operation for a 30-day period following action by Manufacturer and the Customer under this warranty, the defect or problem shall be considered resolved.
 
          H.Other Warranty Provisions: Customer may not assign this Warranty to any other person or business entity, including a successor in interest to the Customer, without Manufacturer's written consent.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: FEC Heliports, which is located at: 5298 River Rd. ; Cincinnati, OH 45233; Toll Free Tel: 877-HELIPAD; Tel: 513-621-5260; Fax: 513-621-0524; Email: sales@FECHeliports.com; Web: www.FECHeliports.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2COMPONENTS
 
          A.System Surface:
          1.System surface shall be the HelislatT system by FEC Heliports. Slats shall be extruded 6005-T5 aluminum a minimum of 6 inches (152 mm) in height and 6 inches (152 mm) in width. Slats shall interlock with a tongue and groove configuration and shall have a petroleum resistant sealant inside each tongue and groove. Extrusion thickness shall not be less than .19 inch +/- 0.01 (4.8 mm +/- .25). Slats shall have a section modulus of no less than 8.72 inches. Slats shall have an internal extruded cavity to accept a snow melting system if required. This cavity shall allow the snow-melting element to have contact with the deck surface and shall be on 6 inches (152 mm) centers. Deck surface shall be coated with a non-slip coating to ensure safe walking transfer in any weather and to assist in sealing all deck joints against water and fuel leakage.
          2.Purlins supporting deck beams shall be manufacturer's standard beam sized as required for spans and loading shown. Depths of purlins shall be as shown to maintain required height above roof deck.
 
          B.Drainage Gutter: Manufacturer's standard HP0238 gutter along perimeter of deck. Provide grating at ramps and steps as required.
 
          C.Safety Net: Manufacturer's standard HP0220 safety net with steel support frame. Fabricate to dimensions as shown. Top of safety net system shall not project more than two inches above deck surface.
 
          D.Fuel/Water Separator: HP0285 Weather, gravity separator, having three chambers, discharge and drain cocks, heater and integral thermostat. Tank shall have a minimum fuel storage capacity of 300 gallons (1364 l). The tank shall have (2) 6 inches (152 mm) inlets. Connect to gutter drain locations. Separator should be located in an area with support structure capable of handling 7000 lb (3178 kg).
 
          E.Accessories and Anchors:
          1.Provide manufacturer's standard HP0190 helicopter tie down points (4) with collars, perimeter light supports and other accessories as shown.
          2.Provide manufacturer's standard HP0226 clamping hardware, isolation pads and other items as required for separation of aluminum members and materials from non-aluminum metals.
 
          F.Lighting Fixtures:
          1.Provide HP0208 flush mounted perimeter lights as shown on Drawings.
          2.Provide HP0207 perimeter lights as shown on Drawings.
          3.Provide HP0182 obstruction lights as shown on Drawings.
          4.Provide HP0202 beacon as shown on Drawings.
 
          G.Wind Cone and Post: Provide HP0807-L8 externally lighted wind cone. Mount in location indicated.
 
          H.Foam Fire Suppression System: HP0223 Provide as required to meet Code.
 
          I.Heating System: Provide HP0221 complete for landing platform and elevated walk to elevator. Include control panel, thermostat and snow sensors.
 
          J.Receiver/Controller: Provide HP0180 radio controller as shown on Drawings.
 
          K.Vibration Isolators: Provide HP0231 vibration isolators as shown on Drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine and verify that receiving substrate surfaces of the structure have no defects or faults which would result in poor or potentially defective application or cause latent defects in workmanship.
 
          B.Starting installation shall constitute acceptance of surfaces.
 
          3.2PREPARATION
 
          A.Substructure Adequacy: Prepare the structure to insure proper and adequate structural support of the system.
 
          B.Substrate Surface: Prepare substrate surfaces to insure proper and adequate installation, in accordance with the Contract Documents and manufacturer's requirements.
 
          C.Field Measurement/Verifications: Field measure and verify dimensions.
 
          D.Protection of Adjacent Areas or Surfaces: Protect adjacent areas or surfaces from damage as a result of the Work of this Section.
 
          3.3ERECTION
 
          A.Erect in accordance with manufacturer's latest published requirements, instructions, specifications, details and approved Shop Drawings.
 
          B.System structural members shall be set, leveled, aligned and anchored in method approved by the manufacturer.
 
          C.Manufacturer shall provide full-time installation crew to coordinate installation. Contractor shall certify in writing at completion that system is installed in accordance with manufacturer's recommendations.
 
          D.Manufacturer shall coordinate requirements for on-site support required for erection of items supplied, and is responsible for supplying and delivering to the site components required for complete and usable installation whether or not shown or specified by these documents.
 
          E.Field drill holes in landing platform purlins to align with holes provided in steel column studs. Bolt field connections. HP0226 Clamping hardware shall be used to connect deck to steel structure as needed. Provide temporary shoring and bracing members as required.
 
          F.Set deck members to proper slope such that entire deck surface drains to perimeter gutter system. Provide elevations and alignment as required.
 
          G.Install separators, furnished by manufacturer, between dissimilar metals to prevent galvanic action.
 
          H.Welders Qualification:
          1.AWS (American Welding Society) D1.1, D1.4.
          2.AWS Certified.
 
          3.4PAINTING
 
          A.Markings shall be in colors as indicated and as dictated by FAA AC 150/5390-2A. Paint shall be manufacturer's standard non-skid deck paint. Application shall be according to paint manufacturer's written directions. Provide abrasive additive to maintain the deck's non-skid surface.
 
         
END OF SECTION