| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of E & D Specialty Stands, Inc., which is located at: 2081 Franklin Street P.O. Box 700 North Collins, N.Y. 14111 Te1: (800)525-8515 Fax: (716) 337-3436 Email: info@edstands.com Web: www.edstands.com . E & D Specialty Stands, 1nc. is a leader in the design, fabrication and installation of bleachers, grandstands, stadium seating and portable seating units. We've been in the business since 1956 as a family owned and operated company..E&D Specialty Stands has experience that can only come from time and hard work. We have expertise in every facet of spectator seating development. Plus we have a solid team of individuals, who put passion into everything they do. We are proud to work for E&D and it shows in our service to you..We understand that purchasing spectator seating is a large investment. There are also many considerations that need to be taken into account such as safety, quality of materials and overall durability..We are here to ensure that you receive the best possible return on your investment. E & D's team of Professional Engineers, Product Specialists and Customer Support Specialists will work with you every step of the way to ensure your complete satisfaction. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Permanent Grandstands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Press Boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02790 - Athletic and Recreational Surfaces: Adjacent Athletic Surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 03300 - Cast-In-Place Concrete: Footings and slabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Americans With Disabilities Act (ADA) - ADA Standards for Accessible Design | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 307 - Specification for Carbon Steel Bolts and Studs (Ordinary Bolts) | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A 325 - Specification for Carbon Steel Bolts (High Strength Bolt) | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM A 572 - Structural Steel Hot-Dipped Galvanized after fabrication to ASTM A123 Specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C 873 - Standard Test Method for Compressive Strength of Concrete Cylinders Cast in Place in Cylindrical Molds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM F 1679 - Standard Test Method for Using a Variable Incidence Tribometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | The Aluminum Association - Specifications & Guidelines for Aluminum Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design Loads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Design to withstand, with or without live loads, the horizontal and uplift pressures due to the wind based on the most current revision of ASCE 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Live Load - Uniform: Not less than 100 psf of gross horizontal projection of the grandstand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Live Load - Seat and foot boards: Not less than 120 lb. per lineal foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Horizontal swaying force - parallel to the length of the seats: 24 lbs./ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Horizontal swaying force - perpendicular to the length of the seats: 10 lbs./ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Guard rails: Vertical load of 100 plf. and a horizontal thrust of 50 plf. acting outwardly at the top of the rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Stresses not to exceed those allowed in the "Specifications for Structural Steel Buildings; June 1, 1989" as adopted by the American Institute of Steel Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit Manufacturer's standard details for each applicable condition found on the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Special condition details must be reviewed and approved by the Architect in writing prior to installation. Preparation of alternate or non-standard details is the responsibility of the Contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: Two complete sets of color chips representing manufacturer's full range of available finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: Two samples, minimum size 6 inches (150 mm) square, representing actual product, finish and surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Regulatory Requirements: Comply with all federal, state and local building codes and the Americans with Disabilities Act. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to the owner or owner's representative an executed copy of the manufacturers warranty, outlining its terms, conditions and exclusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Duration: One year against defects in materials and workmanship starting after completion of the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: E&D Specialty Stands, Inc., which is located at: 2081 Franklin St. P. O. Box 700 ; North Collins, NY 14111; Toll Free Tel: 800-525-8515; Tel: 716-337-0161; Fax: 716-337-3436; Email: request info; Web: www.edstands.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel: Meeting or exceeding the requirements of ASTM A 572-50 (Hot-Dipped Galvanized). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum: Meeting or exceeding the requirements of ASTM B 209; Extruded alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Concrete: Meeting or exceeding the requirements of ASTM C 873, Minimum 28 day compressive strength of 3000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | High Strength Bolts and Nuts - ASTM A 325 steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Ordinary Bolts and Nuts - ASTM A 307. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hold-Down Clip Assemblies - ASTM B 209 Aluminum alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | End Caps - ASTM B 209 Channel aluminum alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | GRANDSTAND FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Shop Connections: Welded and capable of carrying calculated stresses per AWS standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stringers: Wide flange welded steel spaced no greater than 6 feet (1829mm) centers and cross-braced to laterally support adjacent frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Columns: Wide flange welded steel spaced on a maximum 18 foot (5486mm) longitudinal centers and 24 foot (7315mm) transverse centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cross Beams: Wide flange steel members running the length of the stand continuously. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Cross Bracing: Structural steel angles, front to back and side to side, bolted at ends and centers. On columns requiring 2 or more sets of cross bracing, run the connecting strut continuously for the entire length of the stand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Length of unit: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Number of rows: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Net seating capacity: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bleacher seats: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Wheelchair spaces ______ per ADA or Local Codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Front Walkways: 66 inches (1676mm) clear width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Seat Height: 17 inches (432mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Walkway Elevation: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Aisle Width: 48 inch (1219mm) minimum clear width, or as required by local code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | 8 inch rise (203mm) with a 24 inch (610mm) row depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | 12 inch rise (305mm) with a 24 inch (610mm) row depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | __ inch rise (___ mm) with a __ inch (___ mm) row depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Decking: Full Plank (FP) Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maintenance free, corrosion resistant all aluminum deck, a combination of 2 x 10 Planks - 1 3/4 inch (44mm) x 9 5/8 inch (244mm) and 2 x 12 planks - 1 3/4 inch (44mm) x 11 5/8 inch (295mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Non-slip, anti-skid, fluted tread surface and a concealed fastening system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Decking: Channel Interlock (CI) Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maintenance free, corrosion resistant all aluminum deck, a combination of 2 x 10 Planks - 1 3/4 inch (44mm) x 9 5/8 inch (244mm) and 2 x 12 planks - 1 3/4 inch (44mm) x 11 5/8 inch (295mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Deck extrusion minimum actual vertical support rib height of 1 3/4 inches with an nominal wall thickness of 0.080 inches (2.0mm) and "mate" longitudinally within the exterior vertical rib to create a positive tongue and groove connection, minimizing deck deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Non-slip, anti-skid, fluted tread surface and a concealed fastening system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Seating Blocks may be reconfigured without leaving exposed penetrations in the aluminum where previous seating use was present. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Decking: Welded Interlocked (WD) Deck: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maintenance free, corrosion resistant all aluminum deck, a combination of 2 x 10 Planks - 1 3/4 inch (44mm) x 9 5/8 inch (244mm) and 2 x 12 planks - 1 3/4 inch (44mm) x 11 5/8 inch (295mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Deck extrusion minimum actual vertical support rib height of 1 3/4 inches with an nominal wall thickness of 0.080 inches (2.0mm) and "mate" longitudinally within the exterior vertical rib to create a positive tongue and groove connection, minimizing deck deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Non-slip, anti-skid, fluted tread surface and a concealed fastening system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Riser members with a nominal wall thickness of .090 inches (2.3mm) and have a male ridge running continuous at the top edge providing engagement into the front bottom of the nosing extrusion on the above tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | The decking system is comprised of various extrusions; a nose plank designed to except the riser plate, a back plank with a radius edge butting up to the riser plate and various others sizes of extrusions that join to form the desired depth of the thread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Decking is factory welded in a single pass with a minimum .040 inch (1mm) diameter 4043 welding wire creating a welded seam tread panel in a minimum length of 18 feet (5486mm) and not to exceed 36 feet (10973mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fasten panels with a 1 percent slope to the front for water drainage. The connecting hardware consists of aluminum clips with galvanized 5/16 inch (7mm) bolts, nuts and lock washers to prevent loosing of the clips. Field welding is not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Walking Surface Requirement: Surface treatment will increase the slip resistance of the mill finish aluminum to achieve a coefficient of friction (COF) of 0.80 or higher in all directions of travel, including parallel to seating as measured by the Variable Incidence Tribometer (VIT), under wet conditions as well as dry conditions. Testing apparatus is referenced in ASTM F 1679. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Decking: Channel Interlock V Groove Decking Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maintenance free, corrosion resistant all aluminum deck, a combination of 2 x 10 Planks - 1 3/4 inch (44mm) x 9 5/8 inch (244mm) and 2 x 12 planks - 1 3/4 inch (44mm) x 11 5/8 inch (295mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Deck extrusion minimum actual vertical support rib height of 1 3/4 inches with an nominal wall thickness of 0.085 inches (2.2mm) and "mate" longitudinally within the exterior vertical rib with a "V" groove running the entire extrusion length to create a positive male/ female tongue and groove connection, minimizing deck deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Non-slip, anti-skid, fluted tread surface and a concealed fastening system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Seating Blocks may be reconfigured without leaving exposed penetrations in the aluminum where previous seating use was present. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | At all butt joints in the deck, install a secondary gutter below the tread/ riser system in a way that stringers at each side support the gutter. Terminate secondary gutters at a collection box, where a connection may be made to route runoff to a desired area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Walkways and Aisles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Elevated walkways: 2 x 12 Planks - 1 3/4 inch (44mm) x 11 5/8 inch (295mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Elevated walkways: 2 x 10 Planks - 1 3/4 inch (44mm) x 9 5/8 inch (244mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Aisle Steps: Standard 2 x 12 plank with 1 inch (25mm) contrasting nosing to delineate the leading edge and encapsulate the riser in an extruded pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Guardrails: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 1 5/8 (41mm) O.D. anodized aluminum pipe with end plugs and elbows at corners. Secure to angle rail posts with galvanized fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Furnish on sides of the bleacher including stairs, ramps, portals and landings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide rails at the back and sides of the bleacher 42 inches (1067mm) high measured above the center of the seat board surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Install rails at least 42 inches (1067mm) above the elevated front footrests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 2 inch (51mm) by 9 gauge galvanized chain link fencing fastened with aluminum ties and galvanized tension bars and aluminum rail clamps on all sides of the bleacher. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 2 inch (51mm) by 6 gauge vinyl coated chain link fencing fastened with aluminum ties and galvanized tension bars and aluminum rail clamps on all sides of the bleacher. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Stairs: Pipe Rail System that conforms to the 4 inch (101.6mm) Ball Rule provided per applicable codes as shown on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 2 x 12 aluminum plank with a maximum rise of 7 inches (178mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Top rail 42 inches (1067mm) above the leading edge of the treads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Anchoring: Stairs must be anchored to a level concrete slab. (Slab by others.) It is recommended that concrete pad be minimum 6 inches (152 mm) thick w/ steel mesh reinforcing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Handicap Provisions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wheelchair pockets inset into the front rows of seating provided in compliance with local codes and the ADA for wheelchair accessibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handicapped seating will be enclosed on all three sides with no exposed vertical rise allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ramp: Front platform access from a ramp with a maximum gradient of 1:12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: 5 feet (1524mm) wide to allow two-way traffic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pipe Rail System: 1 5/8 inch (41mm) O.D. anodized aluminum pipe with a 2 (51mm) inch by 9 gauge galvanized fence. Top rail will be 42 inches (1067mm) above the ramp surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Handrail: 36 inches (914mm) above the ramp surface shall be provided. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SEATING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bench Seating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Bench: 10 inch (254mm) flat aluminum bench seats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bench: 10 inch (254mm) contoured aluminum bench seats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Bench: 12 inch (305mm) contoured aluminum bench seats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Backrest: 7 inch (178mm) contoured aluminum backrest. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Free-Standing Press Box: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Press box Support Structure will be independently supported on its own poured concrete piers and connected to bleacher by means of stairs off bleacher aisle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Support Structure to be 8 feet (2438 mm) wide and in increments of 6 feet (1829 mm) in length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coordinate With Section 13129 "Press Boxes and Suites". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel Frame Components: Galvanized Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Decking Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Planks and Foot Boards: Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Foot boards: Electrostatically applied, baked -on siliconized acrylic or siliconized polyester enamel paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Risers: 204R1, AA-M10C22A31, Class II Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bench Seating Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Seat Planks, Riser Boards, Backrest and Stanchions: 204R1, AA-M10C22A31, Class II Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Seat Planks, Riser Boards, Backrest and Stanchions: Electrostatically applied, baked -on siliconized acrylic or siliconized polyester enamel paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Free Standing Chairs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frames and Armrests: 204R1, AA-M10C22A31, Class II Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slats: Polyester Powder Coating | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: As selected by the Architect from Manufacturer's available color selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Inspect footings and slabs for proper level and location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Affirm appropriate compressive strength of concrete prior to commencing work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Allow concrete footings and slabs to cure at least 28 days before commencement of work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | FOUNDATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design grandstand footings to provide sufficient bearing area to support total live and dead loads of the grandstand without exceeding the allowable soil bearing pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Determine footing design and depth from geotechnical report indicating local soil conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor bolts embedded in concrete footings must be hot dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Concrete must attain a minimum working strength of 3000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||