MasterFormat: 95
Download this Detection and Alarm Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Bosch Security Systems Detection and Alarm
 
         
SECTION 13700
 
         
DETECTION AND ALARM
 
         
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Bosch Security Systems; systems for video surveillance, access control, and intrusion and fire detection.
This section is based on the products of Bosch Security Systems, which is located at:
130 Perinton Pkwy.
Fairport, NY 14450
Toll Free Tel: 800-289-0096
Tel: 585-223-4060
Email: request info
Web: www.boschsecurity.us
[ Click Here ] for additional information.
Bosch Security Systems, Inc. works closely with an extensive network of certified dealers and integrators to design dependable security and life safety solutions for the market. Our broad portfolio of products and systems for video surveillance, access control, and intrusion and fire detection are used by major schools and universities, government agencies, correctional facilities, retail stores, casinos and in many other commercial environments throughout North America.
Our significant investment in research and development is unsurpassed in the security industry and enables us to regularly update our existing products and introduce new technologies. These advancements are continually recognized by the market. For example, the products we manufacture for networked video systems have won 11 awards in the last three years. Our solution for integrating building security and management systems across an enterprise has been implemented by various Fortune 500 companies and can facilitate centralized management of an organization's assets. Testing by independent certified regulatory compliance organizations verifies updates to our intrusion and fire systems extend beyond minimum compliance requirements. And, while technological innovation is important, we ensure that new product development addresses all the concerns paramount in the world of security and life safety today, including performance, quality, and ease of installation, maintenance and use.
For more than 125 years, the Bosch name has stood for quality and reliability. We are there for our customers during all crucial phases of a project: before, during and after the sale.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Integrated Digital Alarm Communicator and Access Control System (DACS), including but not limited to the following:
          1.Control panel.
          2.Enclosures.
          3.Lock and key.
          4.Power Supplies.
          5.Accessories required to provide a complete DACS.
          6.System O and I manual.
          7.System programming.
          8.Batteries.
          9.Wiring.
          10.Conduits.
 
          B.The Contractor shall be responsible for identifying requirements for permits from the local police department for the installation of the alarm system specified herein and shall assist the Owner in obtaining the relevant alarm permits.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08710 - Door Hardware: Electric locks, alarm contacts and door opening monitoring devices.
 
          B.Section 13701 - Access Control.
 
          C.Section 16050 - Basic Electrical Methods and Materials: Intrusion detection systems Infrastructure.
 
          D.Section 13800 - Building Automation and Control.
 
          1.3SYSTEM DESCRIPTION
          ** NOTE TO SPECIFIER ** Delete any items below not applicable to this project; add others as required.
 
          A.A functionally complete, integrated Digital Alarm Communicator System (DACS) per manufacturer's guidelines, codes and specification requirements.
          1.The DACS shall include a Control Panel with built-in, supervised telephone line interface.
          2.The DACS shall include recording and retention of event information in a dedicated event log.
          3.The DACS shall incorporate an integral real-time clock, calendar, and a test timer.
          4.The DACS shall incorporate battery charging capabilities with supervision of battery voltage and battery leads.
          5.The DACS shall accommodate a time / event-based scheduling system.
          6.The DACS shall be capable of supervision of peripheral devices and communications interfaces.
          7.The DACS shall support the connection and reporting of intrusion, fire detection and access control devices to a remote Digital Alarm Communicator Receiver (DACR).
          8.The DACS shall accommodate configuration and operation of separate, independent areas.
          9.The DACS shall accommodate hard-wired or wireless point expansion via expansion point interface modules and RF receivers.
          10.The DACS shall have electrically supervised detection loops and power supplies with battery(s) maintenance. This supervision shall be programmable for the purposes of reporting this information to the DACR.
          11.The DACS shall be capable of monitoring and switching to active telephone lines when trying to establish communications with the DACR and transmitting a report.
          12.The DACS shall be capable of sending (manually or automatically) test and status reports to remote DACRs.
          13.The DACS shall be able to accommodate test, diagnostics, and configuration programming functions locally or remotely via a portable programmer or a computer running the Remote Programming Software (RPS).
          14.The DACS shall annunciate alarm, trouble, service reminders, and other relevant system status messages in custom English text at the ACC.
 
          1.4REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.National Electric Code, Article 760.
 
          B.National Fire Alarm Code (NFPA 72).
 
          C.Administrative Council for Terminal Attachments (ACTA):
          1.ANSI/TIA-968-A-2002 Technical Requirements for Connection of Terminal Equipment to the Telephone Network.
 
          D.American National Standards Institute (ANSI):
          1.ANSI C63.4 Methods of Measurement of Radio-Noise Emissions from Low-Voltage Electrical and Electronic Equipment in the Range of 9 kHz to 40 GHz.
 
          E.Canadian Standards Association (CSA):
          1.CAN/CSA E60950-1 Information Technology Equipment Safety.
 
          F.California State Fire Marshal (CSFM):
          1.Title 19, California Code of Regulations, Building Material Listing Program (BML).
 
          G.Federal Communications Commission (FCC):
          1.Title 47 C.F.R. Part 15; Class B - Radiated and Conducted Emissions.
          2.Title 47 C.F.R. Part 68; rules governing the connection of Terminal Equipment (TE) to the Public Switched Telephone Network (PSTN).
 
          H.The National Institute of Standards and Technology of the United States of America (NIST):
          1.Federal Information Processing Standards Publications 197 (FIPS 197) - Advanced Encryption Standard (AES).
 
          I.International Organization For Standardization (ISO):
          1.9001 - Quality System.
 
          J.Underwriters Laboratories, Inc. (UL):
          1.UL 50 - Enclosures for Electrical Equipment.
          2.UL 294 - Access Control System Units.
          3.UL 365 - Police Station Connected Burglar Alarm Units and Systems.
          4.UL 609 - Local Burglar Alarm Units and Systems.
          5.UL 864 - Control Units System for Fire-Protective Signaling System.
          6.UL 985 - Household Fire Warning System Units.
          7.UL 1023 - Household Burglar Alarm System Units.
          8.UL 1076 - Proprietary Burglar Alarm Units and Systems
          9.UL 1610 - Central Station Burglar-Alarm Units.
          10.UL 60950-1 - Information Technology Equipment - Safety.
          ** NOTE TO SPECIFIER ** Delete submittal requirements not required.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of section 01300.
 
          B.Product Data: Manufacturer's data, user and installation manuals for all equipment and software programs including computer equipment and other equipment required for complete Digital Alarm Communicator and Access Control System (DACS), including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Shop drawings shall provide details of proposed system and the work to be provided. Include point-to-point drawings of systems and wiring diagrams of individual devices.
          1.Detailed wiring diagrams and system description.
          2.System device locations on architectural floor plans.
          3.Full Schematic of system, including wiring information for all devices.
 
          D.Documentation to be submitted by the Contractor upon completion of system installation:
          1."As-builts": Upon completion of installation, the Contractor shall prepare "as-built" drawings of the system. These "As-builts" shall be 30 inches by 42 inches (76 cm by 107 cm) format mylar reproducible drawings of each floor plan indicating exact device locations, panel terminations, cable routes and wire numbers as tagged and color-coded on the cable tag.
          a.Additionally, final point-to-point wiring diagrams of each type of device (on 30 inches by 42 inches (76 cm by 107 cm) format) shall be included in the "as-builts."
          b."As-builts" shall be submitted to the Owner for approval prior to the system acceptance walk-through.
          2.Operation and maintenance manuals: Three sets of operating manuals shall be provided explaining the operation and maintenance of the system.
          3.Parts list.
          4.Maintenance required and maintenance schedule.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualification:
          1.The system shall be the standard product of one manufacturer, and the manufacturer shall have been in business manufacturing similar products for at least 5 years.
          2.Manufacturer's Quality System: Registered to ISO 9001:2000 Quality Standard.
 
          B.Installer Qualification:
          1.Minimum of five years experience installing access control, surveillance and security systems and devices.
          2.After-sales support: The Contractor shall be a factory-authorized and trained dealer of the system and shall be factory-trained and certified to maintain/repair the system after system acceptance.
 
          C.System Requirements:
          ** NOTE TO SPECIFIER ** Delete listing agency not required.
          1.All equipment, systems, and materials furnished and installed under this section shall be installed in accordance with the applicable standards of:
          a.National Codes: NEC, NFPA, UBC, BOCA, SBCCI, IBC as applicable.
          b.Approvals and listings: UL, FM, ANSI SIA CP-01, CSFM, NYC-CoA, as applicable.
          c.Local Authorities Having Jurisdiction (AHJ).
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: provide a mock-up for evaluation of installation techniques and application workmanship.
          1.Finish system in areas designated by Architect.
          2.Do not proceed with remaining work until workmanship and aesthetics are approved by Architect.
          3.Remake mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials in manufacturer's original, unopened, undamaged containers; and unharmed original identification labels.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          C.Protect store materials from environmental and temperature conditions following manufacturer's instructions.
 
          D.Handle and operate products and systems according to manufacturer's instructions.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
          ** NOTE TO SPECIFIER ** Refer to manufacturer's literature for warranty provisions.
 
          A.All components, parts, and assemblies supplied by the manufacturers and installed by the Contractor shall be warranted against defects in material and workmanship for a period of at least 12 months (parts and labor), commencing upon date of acceptance by Owner. A qualified factory-trained service representative shall provide warranty service.
 
          B.Service/Maintenance:
          1.System maintenance and repair of system or workmanship defects during the warranty period shall be provided by the Contractor free of charge (parts and labor).
          2.Periodic testing of the system shall be carried out on a monthly or quarterly basis to ensure the integrity of the control panel, the sensing devices, and the telephone lines.
          3.The installer shall correct any system defect within six hours of receipt of call from the Owner.
          4.Extended service/maintenance agreements shall be offered by the Contractor for up to four years after the warranty expires. The agreement shall be renewable monthly, quarterly, or yearly.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Bosch Security Systems, which is located at: 130 Perinton Pkwy. ; Fairport, NY 14450; Toll Free Tel: 800-289-0096; Tel: 585-223-4060; Email: request info; Web: www.boschsecurity.us
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of section 01600.
 
          2.2GENERAL DESCRIPTION
 
          A.Control Panel and Features:
          ** NOTE TO SPECIFIER ** Select applicable control panel. Delete others.
          1.The DACS control panel shall be Bosch Security Systems, Inc. model D9412GV3 comprising a fully integrated intrusion, fire, and access control system. The control panel shall support the following:
          a.Fully integrated intrusion, access and fire functions allow users to interface with 1 system instead of 3.
          b.Integrated Telephone Line Interface with programmable options for signaling and supervision.
          c.Conettix IP based communication option provides high-speed, secure alarm transport and control.
          d.32 programmable areas with perimeter and interior partitioning.
          e.8 on-board, class B hardwired points with expansion capability for a total of 246 wired or wireless points.
          f.Compatibility with touch-screen color LCD, vacuum fluorescent, ATM style LCD or LED style Alarm Command Centers.
          g.Local or remote programming, test, and diagnostic capability via a computer running the Remote Programming Software (RPS).
          h.Integrated real time clock, calendar, test timer and programmable scheduling capability for relay control and automatic execution of system functions based on a time / event.
          i.Provide 1.4 amps of power for standby operation and 2 amps of alarm power, both rated at 12 VDC.
          j.2 wet-contact relay outputs and 1 Auxiliary wet-contact relay output with expansion capability for up to an additional 128 dry-contact relay outputs.
          k.Integrated battery charger with reverse hook up protection, battery supervision and battery deep discharge protection.
          l.Supervision of peripheral devices and communications interface(s).
          2.The DACS control panel shall be Bosch Security Systems, Inc. model D7412GV3 comprising a fully integrated intrusion, fire, and access control system. The control panel shall support the following:
          a.Fully integrated intrusion, access and fire functions allow users to interface with 1 system instead of 3.
          b.Integrated Telephone Line Interface with programmable options for signaling and supervision.
          c.Conettix IP based communication option to provide high-speed, secure alarm transport and control.
          d.8 programmable areas with perimeter and interior partitioning.
          e.8 on-board, class B hardwired points with expansion capability for a total of 75 wired or wireless points.
          f.Compatibility with touch-screen color LCD, vacuum fluorescent, ATM style LCD or LED style Alarm Command Centers
          g.Local or remote programming, test, and diagnostic capability via a computer running the Remote Programming Software (RPS).
          h.Integrated real time clock, calendar, test timer and programmable scheduling capability for relay control and automatic execution of system functions based on a time / event.
          i.Provide 1.4 amps of power for standby operation and 2 amps of alarm power, both rated at 12 VDC.
          j.2 wet-contact relay outputs and 1 Auxiliary wet-contact relay output with expansion capability for up to an additional 64 dry-contact relay outputs.
          k.Integrated battery charger with reverse hook up protection, battery supervision and battery deep discharge protection.
          l.Supervision of peripheral devices and communications interface(s).
          3.The DACS control panel shall be Bosch Security Systems, Inc. model D7212GV3 comprising a fully integrated intrusion and household fire control system. The control panel shall support the following:
          a.Fully integrated intrusion and household fire functions allow users to interface with 1 system instead of 2.
          b.Integrated Telephone Line Interface with programmable options for signaling and supervision.
          c.Conettix IP based communication option provides high-speed, secure alarm transport and control.
          d.4 programmable areas with perimeter and interior partitioning.
          e.8 on-board, class B hardwired points with expansion capability for a total of 40 wired or commercial wireless points.
          f.Compatibility with touch-screen color LCD, vacuum fluorescent, ATM style or LED style Alarm Command Centers.
          g.Local or remote programming, test, and diagnostic capability via a computer running the Remote Programming Software (RPS).
          h.Integrated real time clock, calendar, test timer and programmable scheduling capability for relay control and automatic execution of system functions based on a time / event.
          i.Provide 1.4 amps of power for standby operation and 2 amps of alarm power, both rated at 12 VDC.
          j.2 wet-contact relay outputs and 1 Auxiliary wet-contact relay output with expansion capability for up to an additional 24 dry-contact relay outputs.
          k.Integrated battery charger with reverse hook up protection, battery supervision and battery deep discharge protection.
          l.Supervision of peripheral devices and communications interface(s).
          4.The DACS control panel shall be Bosch Security Systems, Inc. model D6412 comprising a fully integrated intrusion and household fire control system. The control panel shall support the following:
          a.Fully integrated intrusion and household fire functions allow users to interface with 1 system instead of 2.
          b.Integrated Telephone Line Interface with programmable options for signaling and supervision.
          c.Conettix IP based communication option provides high-speed, secure alarm transport and control.
          d.4 programmable areas with perimeter and interior partitioning.
          e.8 on-board, class B hardwired points with expansion capability for a total of 40 wired or commercial wireless points.
          f.Compatibility with vacuum fluorescent, LCD, and LED style Alarm Command Centers.
          g.Local or remote programming, test, and diagnostic capability via a computer running the Remote Programming Software (RPS).
          h.Integrated real time clock, test timer and programmable scheduling capability for relay control and automatic execution of system functions based on a time / event.
          i.Provide 600 milliamps of power for standby operation and 1.5 amps of alarm power, both rated at 12 VDC.
          j.1 relay output configurable for wet or dry operation and 3 ground switched outputs with expansion capability for up to an additional 20 dry-contact relay outputs.
          k.Integrated battery charger with reverse hook up protection and battery supervision.
          l.Supervision of peripheral devices and communications interface(s).
          5.The DACS control panel shall be Bosch Security Systems, Inc. model D4412 comprising a fully integrated intrusion and household fire control system. The control panel shall support the following:.
          a.Fully integrated intrusion and household fire functions allow users to interface with 1 system instead of 2.
          b.Integrated Telephone Line Interface with programmable signaling capability.
          c.Conettix IP based communication option provides high-speed, secure alarm transport and control.
          d.2 programmable areas with perimeter and interior partitioning.
          e.8 on-board, class B hardwired points with expansion capability for a total of 24 wired or wireless points.
          f.Compatibility with vacuum fluorescent, LCD, and LED style Alarm Command Centers.
          g.Local or remote programming, test, and diagnostic capability via a computer running the Remote Programming Software (RPS).
          h.Integrated real time clock, test timer and programmable scheduling capability for relay control and automatic execution of system functions based on a time / event.
          i.Provide 600 milliamps of power for standby operation and 1.5 amps of alarm power, both rated at 12 VDC.
          j.1 relay output configurable for wet or dry operation and 3 ground switched outputs with expansion capability for up to an additional 12 dry-contact relay outputs.
          k.Integrated battery charger with reverse hook up protection and battery supervision.
          l.Supervision of peripheral devices and communications interface(s).
          ** NOTE TO SPECIFIER ** Expansion Points are optional. Delete if not required.
 
          B.Point Functionality and Expansion:
          1.Each point in the system shall be programmable to provide the following type of response in the system:
          a.Always on (24 hour response).
          b.On when the system is Master Armed.
          c.Only on when the system is Perimeter Armed.
          d.Displays / Does Not Display at the ACC when the point is activated.
          e.Provides / Does Not Provide entry warning tone.
          f.Sounds / Does Not Sound audible alarm indication.
          g.The Point is bypassable / not bypassable.
          h.Alarm Verification with programmable verification time.
          i.Relay activation by Point.
          j.Provides / Does Not Provide "watch point" capability.
          k.Provides Swinger Bypass.
          l.Defers Bypass Report.
          m.Can return to the system after being force armed and then restoring.
          n.Can return to the system after being bypassed and then restoring.
          2.The DACS shall be capable of supporting "group zoning." Group zoning refers to the combining of points into a separately identifiable and separately annunciated (programmable text) areas.
          3.The DACS shall be capable of allowing variable point response times via programming. Point response times shall be programmable over a range of 300 milliseconds to 4.5 seconds.
          ** NOTE TO SPECIFIER ** D9412GV3. Delete if not required.
          4.The DACS shall have the capability to expand up to 246 separately identifiable points, of which 8 are on-board and 238 are off-board wired or wireless addressable points connected to multiplexed backbone trunks via wired modules and/or wireless receivers. The 8 on-board points shall be able to accommodate powered class B functionality using a powered loop interface module.
          ** NOTE TO SPECIFIER ** D7412GV3. Delete if not required.
          5.Capability to expand up to 75 separately identifiable points, of which 8 are on-board and 67 are off-board addressable points connected to multiplexed backbone trunks via wired modules and/or wireless receivers. The 8 on-board points shall be able to accommodate powered class B functionality using a powered loop interface module,
          ** NOTE TO SPECIFIER ** D7212GV3. Delete if not required.
          6.Capability to expand up to 40 separately identifiable points, of which 8 are on-board and 32 are off-board addressable points connected to multiplexed backbone trunks via wired modules and/or wireless receivers. The 8 on-board points shall be able to accommodate powered class B functionality using a powered loop interface module,
          ** NOTE TO SPECIFIER ** D6412. Delete if not required.
          7.Capability to expand up to 40 separately-identifiable points of which 8 are on-board points and 32 are off-board addressable points connected to point expansion modules and/or wireless receivers.
          ** NOTE TO SPECIFIER ** D4412. Delete if not required.
          8.Capability to expand up to 24 separately-identifiable points of which 8 are on-board points and 16 are off-board addressable points connected to point expansion modules and/or wireless receivers
 
          C.Areas/Accounts:
          ** NOTE TO SPECIFIER ** D9412GV3. Delete if not required.
          1.The DACS shall support 32 independent areas. Each of the 32 areas shall have custom text associated with the armed state, disarmed state and point-off-normal state.
          ** NOTE TO SPECIFIER ** D7412GV3. Delete if not required.
          2.The DACS shall support 8 independent areas. Each of the 8 areas shall have custom text associated with the armed state, disarmed state and point-off-normal state.
          ** NOTE TO SPECIFIER ** D7212GV3. Delete if not required.
          3.The DACS shall support 4 independent areas. Each of the 4 areas shall have custom text associated with the armed state, disarmed state and point-off-normal state.
          ** NOTE TO SPECIFIER ** D6412. Delete if not required.
          4.The DACS shall support 4 independent areas. Each of the 4 areas shall have custom text associated with the armed state, disarmed state and point-off-normal state.
          ** NOTE TO SPECIFIER ** D4412. Delete if not required.
          5.The DACS shall support 2 independent areas. Each of the 2 areas shall have custom text associated with the armed state, disarmed state and point-off-normal state.
          ** NOTE TO SPECIFIER ** D9412GV3. Delete if not required.
          6.The DACS shall be capable of assigning 1 to 32 account identifiers to the areas depending on the distribution of areas per account.
          ** NOTE TO SPECIFIER ** D7412GV3. Delete if not required.
          7.The DACS shall be capable of assigning 1 to 8 account identifiers to the areas depending on the distribution of areas per account.
          ** NOTE TO SPECIFIER ** D7212GV3. Delete if not required.
          8.The DACS shall be capable of assigning 1 to 4 account identifiers to the areas depending on the distribution of areas per account.
          ** NOTE TO SPECIFIER ** D6412. Delete if not required.
          9.The DACS shall be capable of assigning 1 to 4 account identifiers to the areas depending on the distribution of areas per account.
          ** NOTE TO SPECIFIER ** D4412. Delete if not required.
          10.The DACS shall be capable of assigning 1 to 2 account identifiers to the areas depending on the distribution of areas per account.
          11.All of the areas must be capable of Master (All) and/or Perimeter (Part) arming (excluding predefined Interior protection).
          12.The DACS shall be capable of logically grouping 1 or more points into an area, or conversely, dividing 2 or more points into two or more areas.
          13.Any area shall be configurable to allow arming by specific users when a programmable number of devices are faulted or bypassed.
          14.Areas shall be independently controlled by their corresponding ACC.
          15.Area(s) shall accommodate assignment of independent account numbers to define annunciation, control, and reporting functions.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          16.The DACS shall be capable of linking multiple areas to a shared area which may be automatically controlled (hallway or lobby).
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          17.The DACS shall accommodate conditional area arming dependant on the state of other areas (master or associate). Any area can be configured for perimeter and interior arming, not requiring a separate area for this function.
          ** NOTE TO SPECIFIER ** Output Relay Expansion is optional. Delete if not required.
 
          D.Output Relay Expansion: The DACS shall provide the capability for output relay expansion using relay expansion modules. Independent control of relay functions by area shall be possible through programming assignments.
          ** NOTE TO SPECIFIER ** D9412GV3. Delete if not required.
          1.The DACS shall be capable of activating 128 additional relay outputs for auxiliary functions based on its classifications (area vs. panel wide). 8 relays (Form C) are to be provided per octo-relay module
          ** NOTE TO SPECIFIER ** D7412GV3. Delete if not required.
          2.The DACS shall be capable of activating 64 additional relay outputs for auxiliary functions based on its classifications (area vs. panel wide). 8 relays (Form C) are to be provided per octo-relay module
          ** NOTE TO SPECIFIER ** D7212GV3. Delete if not required.
          3.The DACS shall be capable of activating 24 additional relay outputs for auxiliary functions based on its classifications (area vs. panel wide). 8 relays (Form C) are to be provided per octo-relay module
          ** NOTE TO SPECIFIER ** D6412. Delete if not required.
          4.The DACS shall be capable of activating 16 additional relay outputs for auxiliary functions based on its classifications (area vs. panel wide). 8 relays (Form C) are to be provided per octo-relay module
          ** NOTE TO SPECIFIER ** D4412. Delete if not required.
          5.The DACS shall be capable of activating 8 additional relay outputs for auxiliary functions based on its classifications (area vs. panel wide). 8 relays (Form C) are to be provided per octo-relay module
          6.The DACS shall be capable of controlling relays and automatically executing system functions based on a time / event scheduling program. The program can be hour, day of week or day of month based.
          7.Relays and other outputs may be programmed to follow up to 14 different area conditions or up to 12 panel conditions. Relays may also be programmed to follow individual points or groups of points.
          8.The DACS shall support 4 different types of alarm output selections: Steady, Pulsed, California Standard, and Temporal Code 3.
 
          E.Scheduling: The DACS shall support scheduling capabilities with the following characteristics:
          1.Arm / Disarm specific area(s) based on open/close windows.
          2.Bypass / Unbypass point(s).
          3.Activate / Deactivate relay(s).
          4.Send test reports.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3 ,D7212GV3. Delete if not required.
          5.Up to 4 programmable holiday schedules of 366 days each (includes leap year). Based on the holiday settings, different time windows for open/close and other system functions can be executed.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3 ,D7212GV3. Delete if not required.
          6.Automatic adjustment of system clock for daylight savings time.
          ** NOTE TO SPECIFIER ** Only the D9412GV3, D7412GV3 support Access Control features. Delete if not required.
          7.Turn an Access Authority Level On / Off.
          8.Hold a Door Open (unlocked and shunted).
          9.Secure a Door Closed (locked, no valid cards will allow entry).
          10.Return a Door to Normal Operation (locked, valid cards will allow entry).
          11.Turn recording of Access Granted events On/ Off (and transmittal if routing is ON).
          12.Turn recording of Access Denied events On/ Off (and transmittal if routing is ON).
 
          F.Alarm Command Centers:
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          1.The DACS shall accommodate connection with up to 32 ACCs, each capable of displaying custom English text on touch screen liquid crystal or vacuum fluorescent (VF) displays.
          ** NOTE TO SPECIFIER ** D6412, D4412. Delete if not required.
          2.The DACS shall accommodate connection with up to 8 ACCs, each capable of displaying custom English text on liquid crystal or vacuum fluorescent (VF) displays.
          3.The ACC's shall be capable of displaying point status, arm/disarm status, and carry out user command functions.
          4.The ACC can be programmed to respond to the entry of any of the specifically authorized user passcodes.
          5.The ACCs shall be able to be configured to control a specific area, or group of areas, or all areas in the system.
          6.The ACCs shall be able to be temporarily re-addressed to view the status of a remote area.
          7.The ACC's shall be able to provide different audible tones for Intrusion, Fire alarms, and system troubles
 
          G.User Passcodes and Authority: Passcodes shall be programmable with authority levels to allow users to operate any or all areas.
          ** NOTE TO SPECIFIER ** D9412GV3. Delete if not required.
          1.Up to 249 different passcodes shall be accommodated.
          ** NOTE TO SPECIFIER ** D7412GV3, D7212GV3. Delete if not required.
          2.Up to 99 different passcodes shall be accommodated.
          ** NOTE TO SPECIFIER ** D6412, D4412. Delete if not required.
          3.Up to 32 different passcodes shall be accommodated.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          4.Each passcode shall be 3 to 6 digits (variable) and be assigned a 16-character user name that shall be printed on the local printer and DACR with associated opening and closing reports from the user.
          ** NOTE TO SPECIFIER ** D6412, D4412. Delete if not required.
          5.Each passcode shall be 3 to 7 digits (variable).
          6.System features shall have restrictions based on 14 individually programmable levels of passcode authority that can be assigned to system users. The user's passcode shall have the capability of being assigned a different authority level in each of the areas. A service passcode can be assigned to the servicing agent allowing the agent limited access to system functions. User-programmable / activated functions include:
          a.Arming the system: All areas, specific area(s) only, perimeter instant, perimeter delayed, perimeter partial, watch mode, and arming the system with a duress passcode.
          b.Disarming the system: All areas, specific area(s) only and disarming with a duress passcode.
          c.Viewing system status: Faulted points, event memory, bypassed points, area status and point status.
          d.Implementation functions: Bypass a point, unbypass a point, reset sensors, silence bell, activating relays, initiating the remote programming function locally to allow programming the system from a remote location.
          e.Testing the system: Local Walk test, Service Walk test, Fire test, send report to remote DACR to check the telephone link, and programming the time and date for the next test report transmission.
          f.Change system parameters: ACC display brightness, system time and date, and add/delete/change passcodes.
          g.Extend the closing time of system.
          h.Transmitting special alerts and activating audible and visible signals.
          i.Executing multiple commands / ACC keystrokes from a single Menu / Command List item. This function shall be able to have a 16 character (alphanumeric) title to identify it on the ACC display.
          j.Editing of time / event based scheduling program from the ACC.
          k.The DACS shall also provide a "service menu" to implement functions such as viewing and printing the system log, displaying the system firmware revision number, and defaulting (toggling) text displays between custom and default text displays for troubleshooting.
          7.The DACS shall allow users to change their own user passcode from the Alarm Command Center (ACC). Managers shall be capable of changing the user passcodes and authority assignments by area of other users from the ACC.
          8.The DACS shall incorporate a programmable "Passcode Follows Scope" feature to allow users to arm or disarm only the area they are entering with one simple command or control all areas from one ACC.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3. Delete if not required.
          9.Passcodes shall be able to be associated with 4 individual access cards/tokens. The authority of any of the four cards assigned to the user will be that of the user, but each card will report in the display, local printer, memory event log and at the DACR as a separate user / subuser number pair.
          ** NOTE TO SPECIFIER **Only the D9412GV3, D7412GV3 support Access Control features. Delete if not required.
 
          H.Access Control: THE DACS shall support access control using the D9210B access control module(s) or via integration with ReadyKey PRO.
          ** NOTE TO SPECIFIER ** D9412GV3. Delete if not required.
          1.The DACS shall support up to 8 D9210B door control modules to control 8 doors. Each door controller shall be capable of being programmed through the DACS from the local programmer or the RPS.
          ** NOTE TO SPECIFIER ** D7412GV3. Delete if not required.
          2.The DACS shall support up to 2 D9210B door control modules to control 2 doors.
          3.The DACS shall use 26 bits of card/token specific data to identify the user. The card data shall not be truncated or shortened in making the identification of the user.
          4.The access control module shall be able to be configured independently from the other doors. Door controllers shall include the following features and functions:
          a.Supervised, wired connection to normally open or normally closed contacts.
          b.14 programmable levels of access authority
          c.Programmable entry/exit door strike and shunt control. The door opening can terminate a programmable door buzzer. The door contact is shunted when valid access is being granted through the door.
          d.A request to exit and a separate request to enter supervised input. A programmable feature provides for door shunting on request to exit without activating the lock output.
          e.Buzzer output that can be programmed to activate if the door is held open beyond a programmable time. Additionally, the ACC can display a door closing warning.
          f.The door can be programmed to activate an alarm or trouble in the door left open condition. The DACS shall be capable of transmitting the Door Left Open indication to the DACR.
          g.The door strike shall be capable of being programmed to automatically unlock if the area is completely disarmed and will not automatically unlock if the area is selectively disarmed.
          5.The DACS shall be capable of being programmed, on a time basis, to record access granted and or access denied events by door.
          6.The DACS shall allow each authority profile to specify whether users holding that authority are to be granted access into the area based on whether the area is completely disarmed, perimeter armed or completely armed.
          7.The DACS shall be able to automatically disarm the area or convert the arm state of the area from fully armed to perimeter armed based on the authority level assigned to the user and area or arm an area from a particular reader.
          8.Assigned users shall be able to manually control the door from an ACC by setting the door to Normal Operation, Manually Locked or Secured (valid cards will not operate).
          9.The DACS shall log access control events and accommodate programming capability for transmission of the events to primary and/or secondary DACRs, including door and user identity.
 
          I.Communication: The DACS shall be capable of reporting system events and supervisory reports including alarm, trouble, missing modules, restorals, system status, AC failure, battery status to primary and secondary off-site DACR's. The following features shall be supported.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          1.The DACS shall be capable of communicating via dial-up analog telephone lines, over a LAN/WAN/Internet using a wired network interface module, or over a cellular network using a GSM/GPRS interface module.
          ** NOTE TO SPECIFIER ** D6412, D4412. Delete if not required.
          2.The DACS shall be capable of communicating via dial-up analog telephone lines, over a LAN/WAN/Internet using a wired dialer capture network interface module.
          3.The Bosch ModemIIIa2 communications format shall be utilized for optimum system performance. The ModemIIIa2 format provides the maximum data information to the receiver for alarms, troubles, restorals, bypasses, relay activation, opening/closings, and card access. The detailed information includes the point numbers with text, peripheral device numbers, user numbers with text, and area information. As an alternative format, Contact ID may be used when a non-Bosch receiver is used although it will include less detailed information like point or user text.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          4.The DACS shall have the capability of communicating with up to 8 different DACRs using up to 4 different phone numbers, up to 24-digits in length and/or 4 IP addresses over a network.
          ** NOTE TO SPECIFIER ** D6412, D4412. Delete if not required.
          5.The DACS shall have the capability of communicating with up to 5 different DACRs using up to 4 different phone numbers, up to 32-digits in length or 1 IP address using a dialer capture network interface module.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          6.The DACS shall support 2 telephone lines using a dual phone line module. The lines shall be capable of being alternated for the transmission of consecutive events.
          7.The DACS shall report to a Commercial Central Station that is using a Bosch D6600 Receiver/Gateway or a Bosch D6100i Receiver using ModemIIIa2 as a preferred format or Contact ID as an alternate format.
          8.The DACR shall provide the transmission information sent from the DACS that includes alarms, troubles, restorals, bypasses, relay activation, opening/closings, and card access. When using the ModemIIIa2 format the detailed information includes the point numbers with text, peripheral device numbers, user numbers with text, and area information.
          9.The DACS reports shall be classified, by event, into eleven subcategories or "report groups." Each group represents similar types of events. Individual events within each group shall be selectively enabled or disabled for transmission. The eleven report groups shall be as follows:
          a.Fire Reports.
          b.Burglar Reports.
          c.User Reports.
          d.Test Reports.
          e.Diagnostic Reports.
          f.Relay Reports.
          g.Auto Function Reports.
          h.RPS Reports.
          i.Point Reports.
          j.User Change Reports.
          k.Access Reports.
          10.The DACS shall be capable of listening to the telephone line when calls are answered by other devices on the premises side of the phone line and determining if a special tone is being sent from RPS (Remote Programming Software) and intercepting the call for RPS Sessions.
          11.The DACS shall be have the capability to verify the integrity of the remote communications path and switch to alternate paths when a communications failure occurs.
          12.The DACS shall be capable of unattended mode of operation whereby programming and configuration updates are automatically transferred using the Remote Programming Software (RPS). These updates can initiate from either the control panel or the remote computer using RPS.
 
          J.Network Communication: The DACS shall be capable of network communications over a LAN, WAN, Intranet, or the Internet. The system shall include supervision of the network communication utilizing configurable periodic heartbeats to the Digital Alarm Communications Receiver (DACR). The DACR shall provide notification of the loss of communications from a networked system after a programmable timeframe since the last communication. The notification options shall be programmable and include local annunciation or indication to automation software.
          1.The network interface module shall be capable of supporting Dynamic Host Communication Protocol (DHCP) to obtain an IP Address.
          2.The system shall support a method of authentication between the control panel and the receiver to ensure that the control panel has not been compromised or replaced.
          3.The network interface modules shall be capable of supporting encryption using a minimum of 128-bit AES Encryption (Rijndael) certified by NIST (National Institute of Standards and Technology).
          4.The network interface modules shall support a 10/100BaseT connection to an Ethernet network.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          5.The control panel shall be capable of network communication with a programmable poll time to send periodic heartbeats to the receiver, programmable ACK Wait time, and programmable retry time. In the situation where a communication path is unsuccessful, the control panel shall be capable of attempting backup communication through an available communication method to the same receiver or a backup receiver.
          a.The control panel shall have the ability to automatically adjust the heartbeat rate of a backup path that is using GPRS to the heartbeat rate of the primary path in case of a primary path failure. Upon restoral of the primary path, the heartbeat rate of the backup path shall automatically restore to the original rate. This allows a system utilizing GPRS communications to keep the wireless charges low.
          b.The network communication between the control panel and the receiver shall use ModemIIIa2.
          c.The control panel shall be capable of two-way communication using a wired network interface module with a 10/100BaseT on a LAN/WAN/Internet configuration or with a wireless GPRS module on the Internet.
          d.The system shall be capable of meeting DCID 6/9 and UL 2050 standards.
          ** NOTE TO SPECIFIER ** D6412, D4412 using a C900V2. Delete if not required.
          6.The system shall use a Dialer Capture Network Module (C900V2) to convert standard PSTN communications to send the messages to the receiver using the IP network.
          a.The Dialer Capture Network Module enables IP communications from the PSTN based DACS to the receiver using an IP network.
          b.The Dialer Capture Network Module shall include supervision of the network communication utilizing periodic heartbeats to the Digital Alarm Communications Receiver (DACR). The DACR shall provide notification of the loss of communications from a networked system after a programmable timeframe since the last communication.
 
          K.Event Log: The DACS shall maintain a log of events indicating time, day, month, year type of event, account number, area number, user ID, point text, user text and primary/secondary event route. The system shall allow the following characteristics:
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          1.The DACS shall be capable of storing up to 800 events
          ** NOTE TO SPECIFIER ** D6412, D4412. Delete if not required.
          2.The DACS shall be capable of storing up to 254 events
          ** NOTE TO SPECIFIER ** D9412GV3. Delete if not required.
          3.The DACS shall support the printing of these events on up to 3 local printers.
          ** NOTE TO SPECIFIER ** D7412GV3, D7212GV3, D6412, D4412. Delete if not required.
          4.The DACS shall support the printing of these events on a local printer.
          5.The DACS shall support viewing of logs locally at the ACC and remotely via an upload to a remote central station computer running the RPS software.
          6.The DACS shall provide notification via a report to the DACR when the event log reaches a programmable "percent full capacity". This allows retrieval of stored events via RPS to prevent any loss of event history.
          7.Group, signal type and area can route events to specific printers.
          8.Each DACR shall be designated as a primary, backup, or duplicate destination for each report group. Assigning an event to multiple routing groups provides for duplicate destinations for the event. The transmission of grouped events allows the reporting of different types of information to different remote DACRs.
 
          L.Testing, Diagnostic, and Programming Facilities: The DACS shall be capable of sending (manually or automatically) test and status reports to remote DACRs.
          1.The DACS shall be capable of sending automatic tests daily, weekly or once every 28 days. Automatic test times shall be programmable to provide an offset of up to 24 hours from the current time.
          2.Automatic test reports shall be programmable to be deferred by one test interval if any other report is transmitted in the current interval.
          3.Automatic test reports and remote system access for diagnostics shall be supported via a remote central station computer with Remote Programming Software (RPS).
          4.The DACS shall be programmable locally or remotely. Programming shall be accomplished via a command center or a computer with a remote programmer and diagnostic software package (RPS).
          5.The DACS shall allow an on-site user to initiate remote programming while on-line with the servicing location. The remote programming device must provide a compare feature and allow for downloading either the stored program or the (un)modified program copied from the panel.
          6.The DACS shall allow the local programming option to be disabled and must provide a method to program a panel while no one is on premises, when the panel shares a line with an answering machine.
          7.The number of system testing and programming sessions shall be restricted via the use of program locking features and passwords. Passcode protection in excess of sixteen million combinations is required.
 
          M.Miscellaneous Features: Programmable alarm output timer, 31 programmable entry delay times, exit delay programmable by area, individually programmable point of protection text, point bypassing, key switch arming capability with LED outputs, and fire verification.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
 
          N.False Alarm Reduction: The DACS shall comply with all ANSI SIA CP-01 requirements for false alarm reduction
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
 
          O.Ambush Detection: The DACS shall include an early ambush feature that requires that the user disarm, and then inspect the facility within a specified time period, before entering their passcode or a different authorized passcode again. If the user does not enter a passcode a second time, a duress event is generated. If the user does enter a passcode within the specified time period, the system disarms.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
 
          P.Two man rule: The DACS shall include a programmable feature that requires 2 separate passcodes to be entered to disarm the system. After 1 passcode is entered, the system will prompt for a second passcode to be entered on the same ACC. Without the second passcode, the system shall not disarm.
 
          Q.User-Programmable Features: The DACS shall provide a menu driven interface to provide a user-friendly command structure for programming / customizing the system to the operational criteria of the application. The DACS shall be capable of being operated via:
          1.The Command Structure.
          2.Menu / Command List.
 
          2.3SYSTEM INTERFACE REQUIREMENTS
 
          A.Grounding: The Contractor shall properly earth ground the DACS to prevent electrostatic charges and other transient electrical surges from damaging the DACS panel.
 
          B.Primary power: The Contractor shall provide a dedicated 120 VAC power circuit to the DACS system. This circuit shall be connected to the emergency power system. The 120 VAC is stepped down to power the DACS panel using a class two, plug-in transformer. This power circuit shall be properly rated to continuously power all points and functions indefinitely in full alarm condition.
 
          C.Primary power supervision: When the primary power source fails, the system can be configured to report an "AC Fail" message to a commercial central station.
          1.The message can also be programmed to "tag-along" with another message transmitted to the central station.
          2.The system will always display a loss of primary power on the ACC and may be configured to provide additional audible warning.
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          3.The transmission delay of this message is programmable from 5 seconds to 86 minutes with an optional 6 to 12 hour transmission delay
 
          D.Secondary power (standby battery): The Contractor shall provide adequate battery power as defined by the relevant application criteria, (UL 864 and UL 985 for alarm installations or NFPA 72 chapters for fire applications). Appropriate battery chargers shall be provided consistent with the battery back-up capacity. The most current accepted version of NFPA 72 and any applicable local codes or AHJ requirements must be met accordingly.
 
          E.Secondary power supervision: When the secondary power source experiences a 85 percent depletion of its standby capacity, the system can be configured to report a "Low Battery" message to a commercial central station. The system will always display a low battery condition on the ACC and may be configured to provide additional audible warning.
 
          F.Telephone interface: The control panel in the DACS shall be equipped with a phone line monitor and shall interface with the phone lines via RJ-31X jacks for supervision of the telephone line connection.
          1.The telephone line interface shall conform with FCC rules (Title 47 C.F.R. part 68).
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          2.When a telephone line is determined to be out of service by the DACS panel, the event will be annunciated locally on the ACC and transmitted to the central station over the alternate communications interface. The transmission delay of this message is programmable from ten to two-hundred forty seconds.
          ** NOTE TO SPECIFIER ** D6412, D4412. Delete if not required.
          3.When a telephone line is determined to be out of service by the DACS panel, the event will be annunciated locally based on programming options
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
          4.A telephone line switching module shall be used to interface to a second telephone line.
 
          G.Ethernet Interface: The DACS may use an Ethernet interface module as the primary, or back-up means of communicating to a DACR.
          1.Built-in IP-based alarm transport, programming, and control
          2.The module shall accommodate 128-bit AES encryption.
          3.10BASE T or 100BASE T network connection
          4.Full-duplex and half-duplex support
          ** NOTE TO SPECIFIER ** D9412GV3, D7412GV3, D7212GV3. Delete if not required.
 
          H.GSM/GPRS interface: The DACS may use an GSM/GPRS radio module as the primary, or backup, means of communicating to a DACR. Up to 4 IP Addresses shall be available for routing system events. The supervision time shall be programmable with a range of 5 to 65,535 seconds. This module shall accommodate 128-bit AES encryption.
 
          I.Auxiliary function control interfaces: The DACS shall accommodate auxiliary functions such as activating bells, strobes, or lights and shall be accomplished using the optional application specific relay modules. These auxiliary interfaces shall be electrically isolated to avoid inter-system interferences or damage to the system.
 
          J.Wiring: The contractor shall provide cables consistent with the manufacturer's recommendations. The following general guidelines shall be followed for wiring installation:
          1.Wiring shall be appropriately color-coded with permanent wire markers. Copper conductors shall be used.
          2.All signal cables provided under this contract shall be Class II, plenum-rated cable where required. Where subject to mechanical damage, wiring shall be enclosed in metal conduits or surface metallic raceway.
          3.Data wires shall not be enclosed in conduit or raceways containing AC power wires.
          4.Where EMI may interfere with the proper operation of the DACS circuits, twisted/shielded cable shall be used.
 
          K.Environmental Conditions: The DACS shall be designed to meet the following environmental conditions:
          1.The system shall be designed for a storage temperature of -10 degrees C to 70 degreesC (14 degrees F to 158 degreesF).
          2.The system shall be designed for an operating temperature of 0 degrees C to 50 degreesC (32 degrees F to 120 degreesF).
          3.The system shall be designed for normal operation in an 85% relative humidity environment.
          4.The system shall meet or exceed the requirements of FCC rules Title 47 C.F.R. Part 15, Class B devices, and Part 68, IEC EMC directive
 
          2.4ACCESSORIES
 
          A.System Accessories::
          ** NOTE TO SPECIFIER ** Fill in blanks and duplicate lines below as applicable. List types and quantities (if appropriate for the type of project) of accessories required for the application. Refer to Intrusion Binder MSRP Price List for a full range of accessories in the following categories. Delete if not required.
          1.Intrusion System Accessory: Model _________.
          2.Fire System Accessory: Model _________.
          3.Access System Accessory: Model _________.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas to receive devices and notify adverse conditions affecting installation or subsequent operation.
 
          B.Do not begin installation until unacceptable conditions are corrected.
 
          C.If preparation is the responsibility of another installer, notify architect of unsatisfactory preparation before proceeding.
 
          D.Ensure selected location is secure and offers protection from accidental damage.
 
          E.Location shall provide reasonable temperature and humidity conditions, free from sources of electrical and electromagnetic interference.
 
          F.Ensure power source is protected against accidental shutoff.
 
          G.Install all equipment and materials in accordance with the "current" recommendations of the manufacturer. The work shall also be in accordance with:
          1.Installation criteria defined in these specifications and in the construction documents.
          2.Factory Representative can be the Bosch Security Systems Inc Security Dealer.
          3.Approved submittals.
          4.Applicable requirements of referenced standards.
 
          H.The contractor shall provide the following services as part of the contract:
          1.Supervision of sub-contractors.
          2.Coordination of other contractors for system-related work (electrical contractor, finish hardware contractor, architect, and general contractor).
          3.Attending site construction/coordination meetings.
          4.Keeping updated construction drawings at the construction site.
          5.Meeting construction deadlines per the construction schedule.
 
          I.Programming of the system shall include the following tasks:
          1.Programming system configuration parameters (hardware and software, zone/circuit numbers, communication parameters).
          2.Programming operational parameters such as opening/closing reports and windows, system response text (custom English) displays of events, activation of relays that drive auxiliary devices, and identifying types of zones/loops.
          3.Programming passcodes according to the authorities and functions defined by the owner.
          4.Other system programming tasks required by the owner. These additional programming requirements shall be coordinated between the owner and the contractor.
          5.Operational Testing: The contractor shall perform thorough operational testing and verify that all system components are fully operational.
          6.Hard-copy System Printout: The contractor shall submit a hard-copy system printout of all components tested and certify 100 percent operation indicating all devices/panels/units have passed the test criteria set forth by the manufacturer.
          7.Acceptance Test Plan Form: An acceptance test plan form shall be prepared/provided by the contractor prior to the acceptance walk-through.
          8.This form shall include separate sections for each device/panel/unit as well as a column indicating the manufacturer's performance allowance/margin, a column indicating the result of the testing performed by the contractor (pass/fail), and an empty column for recording findings during the walk-through.
          9.Fire Alarm Systems shall comply with NFPA 72 Standards for inspection, testing, and maintenance.
 
          J.The contractor shall certify completion in writing and schedule the commissioning walk-through. The contractor shall provide all the tools and personnel needed to conduct an efficient commissioning process.
 
          3.2FIELD QUALITY CONTROL
 
          A.Installation contractor shall submit a written test report that the system has been 100 percent tested and approved. Final test shall be witnessed by the owner, engineer, electrical contractor, chief security officer, and performed by the installation contractor. Final test report shall be received and acknowledged by the owner prior to request for final payment.
 
          B.Provide instruction to the owner's satisfaction with regard to proper use and operation of the system.
 
          C.Determine and report all problems to the manufacturer's customer service department.
 
          3.3ADJUSTING
 
          A.System maintenance and repair of system or workmanship defects during the warranty period shall be provided by the Contractor free of charge (parts and labor).
 
          B.Periodic testing of the system shall be carried out on a monthly or quarterly basis to ensure the integrity of the control panel, the sensing devices, and the telephone lines.
 
          C.The installer shall correct any system defect within six hours of receipt of call from the Owner.
 
          3.4DEMONSTRATION
 
          A.Demonstrate at final inspection that surveillance system and devices functions properly.
          1.The Contractor upon completion of installation shall furnish training in the complete operation of the systems.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before substantial completion.
 
         
END OF SECTION