| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Safeguards Technology LLC, which is located at: 5913 Eden Rd. Haltom City, TX 76117. Tel: (877) 337-4358 ext. 52257 Fax: (877) 337-4537 Web: www.safeguards.com Safeguards Technology LLC leads the nation in the development of creative security fence systems, crash deterrent gates, access control devices, electronic surveillance and sensing, intrusion detection centralized control software and advanced products. Safeguards Technology LLC's security products are designed to enhance security measures and maintain an open architecture to ensure scalability and support for years to come. For more than 40 years, Safeguards Technology LLC operates from locations across North America with a vast network of distribution centers, manufacturing plants, and access control centers. The Safeguards Technology LLC wants to be involved in all aspects of your security projects. Put us on your team to provide in-depth product knowledge of the most current security technology available. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Disturbance and Movement Detection Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 13701 - Security Access: Related access control systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 16100 - Wiring Methods: Security control wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 16700 - Communications: Network cabling and wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit plan, section, elevation, and perspective drawings as necessary to depict the finished work product and ensure proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed current copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Distributor: Safeguards Technology LLC, which is located at: 5913 Eden Rd. ; Haltom City, TX 76117; ASD. Toll Free Te1: 877-337-4358 x52257; Fax: 877-737-4537; Email: jmotlagh@safeguards.com Web: www.safeguards.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | DISTURBANCE AND MOVEMENT DETECTION SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Absolute Towers: Infrared and Microwave technologies working together enclosed inside an extruded aluminum column. Signals from both technologies are processed through a single logic and gate. System can filter and minimize both false and nuisance alarms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mechanical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Coverage: 490 feet (149.4 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optics: 4 Fresnel lenses (42mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wavelength: 940nm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Max Number of Beams: 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Sampling time: 80-720mS (master) 40-80mS (slave). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: Black, with front-mounted black Plexiglas panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Construction: Extruded Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Width 10.2 inches (259mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Depth 5.7 inches (145mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Standard height: 8 feet 3 inches (2209 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Power Supply: 12.5 VDC, 24 VSC/DC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Transmitter Column: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Interface Board: 30mA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Microwave: 50mA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Infrared Master: 45mA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Infrared Slave: 40mA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Infrared Heaters: 24V - 220mA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Doppler: 100mA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Absolute Dual Technology: Standard assembly of 8" 3" TX+RX columns with 1 MW and 3 quad beams 1.91A per set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Operating Temperate: 14 F to 122 F (10 C - 50 C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Optional with Additional Heaters: -40 F to 140 F (-40C - 60C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Taut Wire System: Taut wire intrusion detection technology with solid-state transponders. Collector wire assembly and detector are used in lieu of sensor posts. Movement transfer wires encircle the facility's perimeter, reports to the collector wire assembly and detector, and gives notification of all intrusion alarms to the control room. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maximum Fence Length: No practical limitation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fence Height: As noted on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Configuration: 8 feet (2438 mm) vertical with a 40 inch (1016mm) outrigger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Sensitivity: Fixed and independent of climatic conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Deflection Force: 25 kg (55 lbs.) or more will activate alarm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | False Alarm Rate (FAR): 1 per km (0.62 miles) per 3 months maximum (standard configuration). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Alarm System: Combined alarm system and physical barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Alarm Resolution: Adjustable intrusion location resolution (zone, section, wire group-DTR 3000). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Dual Sense Sensor: Measures kinetic energy released within a structure when it is disturbed and signals an alarm event when certain parameters are exceeded. Sensor can be used either as a stand-alone warning device or as part of a larger system when networked through a specially designed control unit. Built-in tilt measuring capability measuring angular change in position of the sensor body. Can be used to monitor any structure that transmits kinetic energy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mechanical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sensor Dimensions: 7.7 inches long by 1.4 inches deep (195mm x 36mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Mounting Bracket: 2.0 inches wide by 4.5 inches long by 2.1 inches deep (50 mm x 114 mm x 54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Gross Dimensions: 5.9 inches wide by 9.25 inches long by 2.75 inches deep (150 mm x 235 mm x 70 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Power Supply: 10 to 24 VDC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Consumption: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 15 mA with LED and Relay Active. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 5 mA with LED and Relay Inactive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Output Rating: 1 A maximum. 200VDC maximum, 15 W maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sensitivity: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Communication Address: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to 32. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default : 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tilt Threshold Range: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to 1000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default: 50. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dynamic Threshold Range: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to 5000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default: 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Dynamic Count Threshold Range: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to Maximum Value Set for Event Count. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default : 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dynamic Hold Time Range: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to 60000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default: 100 (1 Second). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Dynamic Memory Length Range: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to 60000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default: 1000 (10 seconds). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Maximum Event Count Range: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to 100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default: 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Alarm Latch Duration Range: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Range: 1 to 60000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default: 250 (2.5 seconds). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Output Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Types: No Output, LED, Relay, and LED and Relay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Default: No Output. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | 390 B Fence Vibration Detection System: Detects attempted intrusion through a perimeter fence using vibration sensors fastened to the fence fabric. Detects vibrations caused by climbing or cutting the fence and signals the control unit for analysis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Temperature Range: -40 F to 140 F (-40 C - 60 C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Moisture Tolerances: Sensors, cables and junction boxes are waterproof, TE-10FZ control unit safe up to 95 percent relative humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rain, Hail, UV Radiation: Unaffected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lightning & Electronic Transients: Meets MIL-SPECS A-9094D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Corrosive Salt Spray: Resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | EMI/RFI Processor: Protected against induced voltage and no disturbance induced in regular activation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||