| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Wright Line LLC, which is located at: 160 Gold Star Blvd. Worcester, MA 01606 Toll Free Tel: 800-225-7348 Tel: 508-852-4300 Email: request info Web: www.wrightline.com [ Click Here ] for additional information. Wright Line is an international company that designs, manufactures, distributes, markets and installs a complete line of consoles, enclosures and furniture for data centers, control rooms, network operation centers, 911/dispatch centers, electronic labs, manufacturing and professional office settings. Dedicated, direct sales representatives serve as project managers working with customers from project inception through installation. A network of company direct installation offices exclusively installs Wright Line consoles, enclosures and furniture, rounding out its full service offering. With Wright Line's Lifetime Warranty you know you can expect excellence for the lifetime of the product. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Consoles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Technical furniture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | ALLOWANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Include under provisions of Section 01200 - Price and Payment Procedures: Allowances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Allowance includes purchase and delivery of console systems. Installation is included in this section and is part of Contract Sum/Price. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Allowance includes purchase, delivery, and installation of console systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications: Concealed steel support members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06110 - Framing and Sheathing: Concealed wood framing and blocking for compartment support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Division 16 - Electrical: Electrical utility service fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Division 16 - Electrical: Electronic control service outlets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI/HFES 100-2007, Human Factors Engineering of Computer Workstations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ANSI/BIFMA - American National Standard For Office Furnishings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ANSI A208.1 - Particleboard Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ANSI/BIFMA X5.5 - American National Standard For Office Furnishings-Desk Products | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | NEMA LD 3 - High Pressure Decorative Laminates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ADA Accessibility Guidelines for Buildings and Facilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | California Technical Bulletin 117 - Requirements, Test Procedure and Apparatus for Testing the Flame Retardance of Resilient Filling Materials Used in Upholstered Furniture | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate casework locations, large scale plans, elevations, cross sections, rough-in and anchor placement dimensions and tolerances, clearances required. Show component dimensions, configurations, construction details, joint details, and attachments, utility and service requirements and locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials with rapidly renewing content. Indicate rapidly renewing content percentage for each product having rapidly renewing content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience and approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of console arrangement, ergonomics and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide in area designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until layout, workmanship, and color are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rework mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepted mock-ups shall be comparison standard for remaining Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene minimum two weeks prior to commencing work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accept console components on site. Inspect on arrival for damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products clear of floor in manner to prevent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | SEQUENCING AND COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate casework installation with size, location and installation of service utilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.11 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lifetime warranty for manufacturer manufactured products to the original owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Wright Line LLC, which is located at: 160 Gold Star Blvd. ; Worcester, MA 01606; Toll Free Tel: 800-225-7348; Tel: 508-852-4300; Email: request info; Web: www.wrightline.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Application type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dispatch Communications 9-1-1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dispatch Communications PSAP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | NOC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | EOC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Transportation Control Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Call Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Training. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Process Control Room. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Security Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Design Elements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Steel Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Modular Walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vertical Space Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Ergonomic Stations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ergonomic Lifts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Heavy duty single lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sit-to-stand lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | User Integration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Personal environments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heat panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Lighting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Technology Integration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Filing and Storage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mobile pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rotary resource. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CONSOLE SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Consoles shall feature a modular steel core system that provides optimal structural integrity, unrestricted cable management and access, and vertical/horizontal modularity. Provide cantilevered supports as required to enable free leg swing under stationary work surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Consoles shall meet ANSI-BIFMA, BSR/HFES 100, and ADA guidelines and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | See Drawings for console configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | See Schedule at the end of this section for definition and location of required system elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Structural Cores: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Structural core shall serve as the primary structural foundation for the console system. The face of the core shall include mounting points to accept attached stationary work surfaces or to mount stabilizing brackets for adjustable surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Core design: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Open frame design with detachable panels. The base, top and sides shall be permeated with multiple cable ports as required to permit vertical and lateral cable management. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cable ports: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 3 inches and 3.5 inches in diameter and trimmed with plastic bushings to create a smooth internal surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Removable panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Fabric, with a vented steel base skirt to permit heat dissipation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Laminate, with a vented steel base skirt to permit heat dissipation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Tack panel, with a vented steel base skirt to permit heat dissipation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Acoustical Panel, with a vented steel base skirt to permit heat dissipation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Steel, with a vent pattern to permit heat dissipation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Load rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Comply with ANSI-BIFMA X5.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1200 pounds for double sided application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 750 pounds for single sided application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Core widths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 60 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 72 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Core depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6 inches without panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Height (leveling capabilities): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 28 inches to 30 inches with two adjustable leveling guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Core finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Epoxy powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Modular Walls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Modular walls provide a workstation privacy where required and support for technology integration, cable management and storage access above the work surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wall widths: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 60 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 72 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wall height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches with tier 1/2/3 capabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 inches with tier 1/2/3 capabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Internal wall components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slatwall aluminum extrusions with removable raceway covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fabric covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Whiteboard surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rack-mount modules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | External wall inserts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acoustic fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tackable fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Decorative laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Painted steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vertical End Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide as required to cap the exposed ends of a core and corresponding FPD walls. Not required when decorative privacy screen panels are used. Use for configurations that utilize tiered display walls of different heights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide 3 inch diameter cable grommet at bottom of end trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Transition wall trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Height: 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Height: 16 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Top Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Steel dome shaped top trim to finish the exposed top portion of a modular wall and shall be removable by hand. Provide with an integrated vent pattern for heat dissipation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 60 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 72 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Connectors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 15 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 45 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 60 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 90 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 120 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 180 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 360 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Concave. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Convex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | CPU Storage below work surface level: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | CADDY: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | General: Recessed, under work surface equipment enclosure that retracts into the core to afford uninhibited free leg swing. Left or right handed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Mounting: Mounts to core and swings forward up to 90 degrees on a two part hinge assembly. Equipped with loop style easy-pull handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Storage area: 20 inches high by 7.5 inches wide by 17.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | CPU Dockers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | General: Enclosed equipment module that mounts to core with ventilated sides and locking ventilated full swing door on 14 inch and 24 inch widths and center meeting doors on 36 inch widths. Left or right handed. Equipped with full-extension equipment shelf with ball bearing suspension to enable full service access to equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 14 inches wide by 28 inches deep with a storage area of 10.2 inches wide by 25.9 inches deep by 22 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 24 inches wide by 20 inches deep with a storage area of 20.2 inches wide by 17.9 inches deep by 22 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 24 inches wide by 28 inches deep with a storage area of 20.2 inches wide by 25.9 inches deep by 22 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 36 inches wide by 20 inches deep with a storage area of 32.2 inches wide by 17.9 inches deep by 22 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rackmount Docker: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | General: Enclosed equipment module that mounts to core with ventilated sides and ventilated locking full swing door. Left or right handed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches wide with 19 inch EIA rackmount rails front and back. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | CPU Storage at desktop level: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compact storage module unit that accepts communication gear and surveillance equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 24 inches wide with 19 inch EIA rackmount front rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 30 inches wide with 19 inch EIA rackmount front rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 36 inches wide with 19 inch EIA rackmount front rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Attach directly to the face of the modular wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Vertical spacing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3 units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 6 units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 9 units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 12 units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 15 units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Support Structures: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Uprights: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Full depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Transitional. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wedge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Top support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Work Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Core: Constructed of 45 Lb/Ft3 particleboard that meets or exceeds ANSI A208.1-99/Grade M-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: Decorative laminate on top and equivalent backer sheet on the underside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Edge: Full T-mold with 0.6 inch radius leading edge and a 0.1 inch (2.54 mm) thick vinyl extrusion secondary flat edge banding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Finish: Natural wood veneer or exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Edge: Standard wood veneer edge band matching face veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Finish: Phenolic resin on exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Edge: Square with rounded edges and corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Thickness: 1.2 inches (38.1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 42 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 48 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 60 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 72 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 30 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | As required for the configuration indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 29 inches above finish floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Ergonomic Work Surface Base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dual-lift: Provides independent high speed lifting mechanisms for keyboard and monitor decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single lift: Provides heavy duty lift mechanism below for work surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Load capacity: 1000 pounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Vertical travel range: 27 inches to 45 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Travel speed: 0.31 inches per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Noise factor: 70-73 dB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Integrated keyboard platform: manually adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single Lift with integrated keyboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Keyboard platforms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Phone holder, 9.5 inches wide by 2 inches high by 8.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Accessory tray, 10 inches wide by 2 inches high by 9.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Paper tray, 14 inches wide by 2 inches high by 9.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Binder bin, 5 inches wide by 9 inches high by 10.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shelf, 18 inches wide by 2 inches high by 7 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Triple sorter, 7 inches wide by 2.5 inches high by 12.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | CD Holder holds 10 CD's, 7 inches wide by 2 inches high by 5.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Pen holder, 4 inches wide by 4 inches high by 3.5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Drink holder, 4 inches wide by 2 inches high by 5 inches deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fully welded design using 14 gauge and 16 gauge, cold rolled steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Uniform application of epoxy powder coated paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | To be selected from manufacturers standard color selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Extruded Aluminum: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slatwall 6063-T6 extruded aluminum, fully anodized, black in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fabrics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabrics to meet or exceed ASTM E-84, Class 1 or A flammability rating and state of California Technical Bulletin 117 SEC. E (CS=191-53). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | GreenGuard Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | To be selected from manufacturers standard color selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Decorative Laminates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Meet or exceed performance standards per ANSI/NEMA publication LD3-2005 and comply with U.S. Federal specification L-P 508H and National Sanitation Foundation Number 35 Specification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | To be selected from manufacturers standard color selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Silver (V). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | White matrix (K). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Charcoal matrix (G). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | American cherry (A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Maple (Y). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Lodestone (H). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Wood Veneer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | To be selected from manufacturers standard selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Phenolic Resin: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Synthetic surface of chemical resistant phenolic resin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | To be selected from manufacturers standard color selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabricate casework, assembled and welded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fabricate corners and joints without gaps or inaccessible spaces or areas where dirt or moisture could accumulate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fabricate components, drawers, doors, shelves, [counters, and similar elements of die formed sheet steel. Form each unit rigid, not dependent on building structure or adjacent units for rigidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Form edges and seams smooth. Form material for counter tops, facing, shelves, and similar elements from continuous sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Cut and drill counter tops, backs, and other components for service fittings and outlets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install fixtures and fittings built into or part of casework. Provide access panels for maintenance of utility service and mechanical and electrical components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify adequacy of supports, framing and anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install module, components and accessories in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use anchoring devices to suit conditions and substrate materials encountered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Set casework items plumb and square, securely anchored to building structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Insulate as required to prevent electrolysis between dissimilar metals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Scribe to abutting surfaces and align adjoining components. Apply matching filler pieces where casework abuts dissimilar construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Close ends of units, aprons, shelves and bases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust doors, drawers, hardware, fixtures, and other moving or operating parts to function smoothly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove protective covering from finished surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wash and clean equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Polish glass, plastic, hardware, accessories, fixtures, and fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||