MasterFormat: 95
Download this Electric Dumbwaiters Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Waupaca Elevator Co., Inc. Electric Dumbwaiters
 
         
SECTION 14120
 
         
ELECTRIC DUMBWAITERS
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Waupaca Elevator Co., Inc.; Residential elevator products.
.
This section is based on the products of Waupaca Elevator Co., Inc., which is located at:
1726 N. Ballard Rd.
Appleton, WI 54911
Toll Free Tel: 800-238-8739
Tel: 920-991-9082
Fax: 920-991-9087
Email: request info
Web: www.waupacaelevator.com
[ Click Here ] for additional information.

Waupaca Elevator specializes in the manufacturing of quality, customized winding drum and hydraulic elevators exclusively for residential use as well as in the manufacturing of quality residential and light-duty commercial dumbwaiters. The Cable-Waiter excels at transporting everything from delicate crystal to laundry and groceries in a residential application. This versatile performer is also right at home in light-duty non-residential use. It can be just right for small offices and medical clinics for record and supply movement. Custom car sizes (metal cars only) allow Waupaca Elevator Company, Inc. to build a dumbwaiter to meet your specific needs for fit and function. The Paca-Waiter's winding drum drive system and heavy-duty steel guide rails are designed for longevity and efficiency in commercial use. Homeowners find this model ideal as well when larger and heavier loads will be moved in the residence. Whether you are looking to enhance one's dream home or to add mobility and convenience our custom capabilities assure there is an dumbwaiter to fit the desired need.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Electric Dumbwaiters.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Hoistway framing, building-in hoistway door frames and overhead hoist beams.
 
          B.Section 05500 - Metal Fabrications: Miscellaneous supports.
 
          C.Section 07724 - Roof Hatches: Smoke venting hatch at top of hoistway.
 
          D.Section 08210 - Wood Doors: Hoistway doors.
 
          E.Section 08310 - Access Doors and Panels: Fire rated access doors into hoistway.
 
          F.Section 08710 - Door Hardware.
 
          G.Section 09260 - Gypsum Board Assemblies: Gypsum shaft walls.
 
          H.Section 13850 - Detection and Alarm: Fire and smoke detectors and interconnecting devices.
 
          I.Division 16 - Electrical:
          1.Electrical characteristics and wiring connections.
          2.Electrical service to lockable fused disconnect in elevator machine room.
          3.Electrical service for machine room, machine room convenience outlets, and lighting in elevator pit.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASME A17.1 - Safety Code for Elevators and Escalators; Part 7 - Dumbwaiters and Material Lifts.
 
          B.ASME A17.2 - Inspector's Manual for Electric Elevators.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Conform with ASME A17.1 and to applicable code for manufacture and installation of dumbwaiter system.
 
          B.Products Requiring Electrical Connection: Listed and classified by Underwriters Laboratories, Inc., as suitable for purpose specified and indicated.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Machine, controller, selector, and other component locations.
          2.Car, sheaves, machine, guide rails, buffers, ropes, and other components in hoistway.
          3.Rail bracket spacing; maximum loads imposed on guide rails requiring load transfer to building structural framing.
          4.Individual weight of principal components; load reaction at points of support.
          5.Clearances and overall travel of car.
          6.Locations in hoistway and machine room of traveling cables.
          7.Location and sizes of access doors, doors, and frames.
          8.Electrical characteristics and connection requirements.
          9.Show arrangement of equipment in machine room so rotating elements and other equipment can be removed for repairs or replaced without disturbing other components. Arrange equipment for clear passage through access door.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 3 inches (76 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum three years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section and approved by dumbwaiter manufacturer.
 
          1.7PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to start of work of this section.
 
          B.Review hoistway, electrical, fire alarm and other requirements with appropriate representatives.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store materials, indoors and under cover, in accordance with requirements of the manufacturer.
 
          1.9SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.11WARRANTY
 
          A.Provide manufacturer's standard two year limited warranty.
          ** NOTE TO SPECIFIER ** Include the following paragraph if required, Delete if not required.
 
          1.12MAINTENANCE SERVICE
 
          A.Furnish service and maintenance for dumbwaiter system and components for one year from Date of Substantial Completion.
 
          B.Include systematic examination, adjustment, and lubrication of dumbwaiter equipment. Repair or replace parts whenever required. Use parts produced by manufacturer of original equipment. Replace wire ropes when necessary to maintain required factor of safety.
 
          C.Provide emergency call back service for this maintenance period.
 
          D.Perform maintenance work using competent and qualified personnel approved by dumbwaiter manufacturer or original installer.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Waupaca Elevator Co., Inc., which is located at: 1726 N. Ballard Rd. ; Appleton, WI 54911; Toll Free Tel: 800-238-8739; Tel: 920-991-9082; Fax: 920-991-9087; Email: request info; Web: www.waupacaelevator.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2LIGHT DUTY DUMBWAITER
          ** NOTE TO SPECIFIER ** The Cable-Waiter® is intended for residential and light duty non-residential applications. Standard car sizes are specified in the following paragraphs. Select the car size and capacity required and delete those not required. Custom car sizes and finishes are available for metal cars only. Contact Waupaca Elevator Company, Inc. for additional information on a custom dumbwaiter to meet specific needs for form and function.
 
          A.The Cable-Waiter, Model CW-50:
          1.Capacity: 50 lbs.
          2.Standard Car size:
          a.Width: 16 inches.
          b.Depth: 16 inches.
          c.Height 24 inches.
          3.Maximum Travel: 50 feet.
          ** NOTE TO SPECIFIER ** Insert the number of stops required in the following paragraph. The maximum number of stops available is 6.
          4.Stops: ____.
          5.Standard Loading Height: 30 inches.
          6.Speed: 30 feet per minute.
          7.Voltage (Standard): 115 VAC.
          8.Motor HP: 3/4 hp.
          9.Power Requirements:
          a.A Separate 115-Volt, 20 Amp manual disconnect circuit is required.
          ** NOTE TO SPECIFIER ** Interlock is required at each opening to prevent car from operating if any hoistway door is open.
          10.Interlocks (required): Included at each opening.
          ** NOTE TO SPECIFIER ** Select Wood Car or Metal Car from the following paragraphs and delete the one not required.
          11.Wood Car/Car Gates:
          a.Material Wood.
          b.Gates: Roll top gate and shelf.
          12.Metal Car/Car Gates:
          ** NOTE TO SPECIFIER ** Select the Metal Car material and gate type required from the following paragraphs and delete the ones not required.
          a.Material Steel shop painted.
          b.Material Stainless Steel.
          c.Bi-parting steel gate and shelves shop painted.
          d.Bi-parting stainless steel gate and shelves.
          ** NOTE TO SPECIFIER ** Select optional hoistway doors and frames from the following paragraphs and delete the ones not required. Delete entirely if provided by others.
          13.Hoistway Doors and Frames:
          a.Wood swing type doors.
          b.Doors and Frames: Bi-parting steel door, shop painted.
          c.Doors and Frames: Bi-parting stainless steel gate.
          14.Guide Rails: heavy gauge steel angles.
          15.Brake: electromagnetic disc brake, electrically released and spring applied.
          16.Cable: 1/8 inch (3 mm) diameter steel cable.
          17.Slack Cable Device.
          18.Top Final Limit Switch.
          19.UL Certified Controller.
          20.Call-Send Stations: Momentary contact call/send push buttons at each landing.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs and delete the ones not required.
          21.Car light.
          22."Car Here" indicator.
          23."In-Use" Indicator.
          24.Shaft access doors.
          ** NOTE TO SPECIFIER ** Select the shaft access door required from the following paragraphs and delete the ones not required.
          a.Stainless Steel.
          b.Primed Steel.
          c.Provided by Others.
          25.Clearance: Provide the following clearance for the machine configuration required:
          a.Machine Below Car: 1/2 car height plus 8 inches above top of car with 30 inch minimum loading height.
          b.Machine Overhead Car: 36 inches above top of car with 6 inch minimum loading height.
          c.Remote Machine: 1/2 car height plus 8 inches above top of car with 6 inch minimum loading height.
 
          B.The Cable-Waiter, Model CW-100:
          1.Capacity: 100 lbs.
          2.Standard Car size:
          a.Width: 20 inches.
          b.Depth: 20 inches.
          c.Height 30 inches.
          3.Maximum Travel: 50 feet.
          ** NOTE TO SPECIFIER ** Insert the number of stops required in the following paragraph. The maximum number of stops available is 6.
          4.Stops: ____.
          5.Standard Loading Height: 30 inches.
          6.Speed: 30 feet per minute.
          7.Voltage (Standard): 115 VAC.
          8.Motor HP: 3/4 hp.
          9.Power Requirements:
          a.A Separate 115-Volt, 20 Amp manual disconnect circuit is required.
          ** NOTE TO SPECIFIER ** Interlock is required at each opening to prevent car from operating if any hoistway door is open.
          10.Interlocks (required): Included at each opening.
          ** NOTE TO SPECIFIER ** Select Wood Car or Metal Car from the following paragraphs and delete the one not required.
          11.Wood Car/Car Gates:
          a.Material Wood.
          b.Gates: Roll top gate and shelf.
          12.Metal Car/Car Gates:
          ** NOTE TO SPECIFIER ** Select the Metal Car material and gate type required from the following paragraphs and delete the ones not required.
          a.Material Steel shop painted.
          b.Material Stainless Steel.
          c.Bi-parting steel gate and shelves shop painted.
          d.Bi-parting stainless steel gate and shelves.
          ** NOTE TO SPECIFIER ** Select optional hoistway doors and frames from the following paragraphs and delete the ones not required. Delete entirely if provided by others.
          13.Hoistway Doors and Frames:
          a.Wood swing type doors.
          b.Doors and Frames: Bi-parting steel door shop painted.
          c.Doors and Frames: Bi-parting stainless steel door.
          14.Guide Rails: heavy gauge steel angles.
          15.Brake: electromagnetic disc brake, electrically released and spring applied.
          16.Cable: 1/8 inch (3 mm) diameter steel cable.
          17.Slack Cable Device.
          18.Top Final Limit Switch.
          19.UL Certified Controller.
          20.Call-Send Stations: Momentary contact call/send push buttons at each landing.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs and delete the ones not required.
          21.Car light.
          22."Car Here" indicator.
          23."In-Use" Indicator.
          24.Shaft access doors.
          ** NOTE TO SPECIFIER ** Select the shaft access door required from the following paragraphs and delete the ones not required.
          a.Stainless Steel.
          b.Primed Steel.
          c.Provided by Others.
          25.Clearance: Provide the following clearance for the machine configuration required:
          a.Machine Below Car: 1/2 car height plus 8 inches above top of car with 30 inch minimum loading height.
          b.Machine Overhead Car: 36 inches above top of car with 6 inch minimum loading height.
          c.Remote Machine: 1/2 car height plus 8 inches above top of car with 6 inch minimum loading height.
 
          2.3COMMERCIAL DUMBWAITER
          ** NOTE TO SPECIFIER ** The Paca-Waiter® is intended for multi-floor commercial or heavier load residential applications. Standard car sizes are specified in the following paragraphs. Select the car size and capacity required and delete those not required. Custom car sizes and finishes are available. Contact Waupaca Elevator Company, Inc. for additional information on a custom dumbwaiter to meet specific needs for form and function.
 
          A.The Paca-Waiter, Model PW-200:
          1.Capacity: 200 lbs.
          2.Standard Car size:
          a.Width: 26 inches.
          b.Depth: 26 inches.
          c.Height 36 inches.
          3.Maximum Travel: 50 feet.
          ** NOTE TO SPECIFIER ** Insert the number of stops required in the following paragraph. The maximum number of stops available is 6.
          4.Stops: ____.
          5.Standard Loading Height: 36 inches.
          6.Speed: 50 feet per minute.
          7.Voltage (Standard): 230 VAC.
          8.Motor HP: 1 hp.
          9.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following power paragraph and delete the ones not required. For 208 volts, single phase, a Buck Boost transformer must be added.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.208 Volt, Three Phase, 60 Hertz with 20 amp time delay fuse.
          d.A separate manual disconnect circuit is required.
          ** NOTE TO SPECIFIER ** Interlock is required at each opening to prevent car from operating if any hoistway door is open.
          10.Interlocks (required): Included at each opening.
          11.Metal Car/Car Gates:
          ** NOTE TO SPECIFIER ** Select the Metal Car material and gate type required from the following paragraphs and delete the ones not required.
          a.Material Steel shop painted.
          b.Material Stainless Steel.
          c.Bi-parting steel gate and shelves shop painted.
          d.Bi-parting stainless steel gate and shelves.
          e.Slide-up steel gate and shelves shop painted.
          f.Slide-up stainless steel gate and shelves.
          ** NOTE TO SPECIFIER ** Select optional hoistway doors and frames from the following paragraphs and delete the ones not required. Delete entirely if provided by others.
          12.Hoistway Doors and Frames:
          a.Doors and Frames: Bi-parting steel door shop painted.
          b.Doors and Frames: Bi-parting stainless steel door.
          c.Doors: Slide-up steel door and shelves shop painted.
          d.Doors: Slide-up stainless steel door and shelves.
          13.Guide Rails: heavy gauge steel channels.
          14.Brake: electromagnetic disc brake, electrically released and spring applied.
          15.Cable: 3/16 inch (4.76 mm) diameter steel cable.
          16.Slack Cable Device.
          17.Top Final Limit Switch.
          18.UL Certified Controller.
          19.Call-Send Stations: Momentary contact call/send push buttons at each landing.
          20.Emergency Lowering: manual hand crank.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs and delete the ones not required.
          21.Car light.
          22."Car Here" indicator.
          23."In-Use" Indicator.
          24.Door Open Buzzer.
          25.Lantern and Gong.
          26.Shaft access doors.
          ** NOTE TO SPECIFIER ** Select the shaft access door required from the following paragraphs and delete the ones not required.
          a.Stainless Steel.
          b.Primed Steel.
          c.Provided by Others.
          27.Clearance: Provide the following clearance for the machine configuration required:
          a.Machine Below Car: 1/2 car height plus 8 inches above top of car with 36 inch minimum loading height.
          b.Machine Overhead Car: 48 inches above top of car with 6 inch minimum loading height.
          c.Remote Machine: 1/2 car height plus 8 inches above top of car with 6 inch minimum loading height.
 
          B.The Paca-Waiter, Model PW-300:
          1.Capacity: 300 lbs.
          2.Standard Car size:
          a.Width: 30 inches.
          b.Depth: 30 inches.
          c.Height 40 inches.
          3.Maximum Travel: 50 feet.
          ** NOTE TO SPECIFIER ** Insert the number of stops required in the following paragraph. The maximum number of stops available is 6.
          4.Stops: ____.
          5.Standard Loading Height: 36 inches.
          6.Speed: 50 feet per minute.
          7.Voltage (Standard): 230 VAC.
          8.Motor HP: 2 hp.
          9.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following power paragraph and delete the ones not required. For 208 volts, single phase, a Buck Boost transformer must be added.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.208 Volt, Three Phase, 60 Hertz with 20 amp time delay fuse.
          d.A separate manual disconnect circuit is required.
          ** NOTE TO SPECIFIER ** Interlock is required at each opening to prevent car from operating if any hoistway door is open.
          10.Interlocks (required): Included at each opening.
          11.Metal Car/Car Gates:
          ** NOTE TO SPECIFIER ** Select the Metal Car material and gate type required from the following paragraphs and delete the ones not required.
          a.Material Steel shop painted.
          b.Material Stainless Steel.
          c.Bi-parting steel gate and shelves shop painted.
          d.Bi-parting stainless steel gate and shelves.
          e.Slide-up steel gate and shelves shop painted.
          f.Slide-up stainless steel gate and shelves.
          ** NOTE TO SPECIFIER ** Select optional hoistway doors and frames from the following paragraphs and delete the ones not required. Delete entirely if provided by others.
          12.Hoistway Doors and Frames:
          a.Doors and Frames: Bi-parting steel door shop painted.
          b.Doors and Frames: Bi-parting stainless steel door.
          c.Doors: Slide-up steel door and shelves shop painted.
          d.Doors: Slide-up stainless steel door and shelves.
          13.Guide Rails: heavy gauge steel channels.
          14.Brake: electromagnetic disc brake, electrically released and spring applied.
          15.Cable: 3/16 inch (4.76 mm) diameter steel cable.
          16.Slack Cable Device.
          17.Top Final Limit Switch.
          18.UL Certified Controller.
          19.Call-Send Stations: Momentary contact call/send push buttons at each landing.
          20.Emergency Lowering: manual hand crank.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs and delete the ones not required.
          21.Car light.
          22."Car Here" indicator.
          23."In-Use" Indicator.
          24.Door Open Buzzer.
          25.Lantern and Gong.
          26.Shaft access doors.
          ** NOTE TO SPECIFIER ** Select the shaft access door required from the following paragraphs and delete the ones not required.
          a.Stainless Steel.
          b.Primed Steel.
          c.Provided by Others.
          27.Clearance: Provide the following clearance for the machine configuration required:
          a.Machine Below Car: 1/2 car height plus 8 inches above top of car with 36 inch minimum loading height.
          b.Machine Overhead Car: 48 inches above top of car with 6 inch minimum loading height.
          c.Remote Machine: 1/2 car height plus 8 inches above top of car with 6 inch minimum loading height.
 
          C.The Paca-Waiter, Model PW-500:
          1.Capacity: 500 lbs.
          2.Standard Car size:
          a.Width: 36 inches.
          b.Depth: 36 inches.
          c.Height 48 inches.
          3.Maximum Travel: 50 feet.
          ** NOTE TO SPECIFIER ** Insert the number of stops required in the following paragraph. The maximum number of stops available is 6.
          4.Stops: ____.
          5.Standard Loading Height: 36 inches.
          6.Speed: 50 feet per minute.
          7.Voltage (Standard): 230 VAC.
          8.Motor HP: 2 hp.
          9.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following power paragraph and delete the ones not required. For 208 volts, single phase, a Buck Boost transformer must be added.
          a.230 Volt, 30 Amp, Single Phase, 60 Hertz with 20 amp time delay fuse.
          b.208 Volt, Single Phase Supply requires a power boost transformer and 20 amp time delay fuse.
          c.208 Volt, Three Phase, 60 Hertz with 20 amp time delay fuse.
          d.A separate manual disconnect circuit is required.
          ** NOTE TO SPECIFIER ** Interlock is required at each opening to prevent car from operating if any hoistway door is open.
          10.Interlocks (required): Included at each opening.
          11.Metal Car/Car Gates:
          ** NOTE TO SPECIFIER ** Select the Metal Car material and gate type required from the following paragraphs and delete the ones not required.
          a.Material Steel shop painted.
          b.Material Stainless Steel.
          c.Bi-parting steel gate and shelves shop painted.
          d.Bi-parting stainless steel gate and shelves.
          e.Slide-up steel gate and shelves shop painted.
          f.Slide-up stainless steel gate and shelves.
          ** NOTE TO SPECIFIER ** Select optional hoistway doors and frames from the following paragraphs and delete the ones not required. Delete entirely if provided by others.
          12.Hoistway Doors and Frames:
          a.Doors and Frames: Bi-parting steel door shop painted.
          b.Doors and Frames: Bi-parting stainless steel door.
          c.Doors: Slide-up steel door and shelves shop painted.
          d.Doors: Slide-up stainless steel door and shelves.
          13.Guide Rails: heavy gauge steel channels.
          14.Brake: electromagnetic disc brake, electrically released and spring applied.
          15.Cable: 7/32 inch (5.55 mm) diameter steel cable.
          16.Slack Cable Device.
          17.Top Final Limit Switch.
          18.UL Certified Controller.
          19.Call-Send Stations: Momentary contact call/send push buttons at each landing.
          20.Emergency Lowering: manual hand crank.
          ** NOTE TO SPECIFIER ** Select optional equipment required from the following paragraphs and delete the ones not required.
          21.Car light.
          22."Car Here" indicator.
          23."In-Use" Indicator.
          24.Door Open Buzzer.
          25.Lantern and Gong.
          26.Shaft access doors.
          ** NOTE TO SPECIFIER ** Select the shaft access door required from the following paragraphs and delete the ones not required.
          a.Stainless Steel.
          b.Primed Steel.
          c.Provided by Others.
          27.Clearance: Provide the following clearance for the machine configuration required:
          a.Machine Below Car: 1/2 car height plus 8 inches above top of car with 36 inch minimum loading height.
          b.Machine Overhead Car: 48 inches above top of car with 6 inch minimum loading height.
          c.Remote Machine: 1/2 car height plus 8 inches above top of car with 6 inch minimum loading height.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until preliminary work including hoistway, landings and machine space has been properly prepared.
 
          B.Verify hoistway and openings are of correct size and within tolerance.
 
          C.Verify electrical power is available and of correct characteristics.
 
          D.If preliminary work is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with ASME A17.1 Part 7 and the manufacturer's instructions.
 
          B.Install system components. Connect equipment to building utilities.
 
          C.Install conduit, boxes, wiring, and accessories.
 
          D.Isolate machine on structural supports and bearing plates. Securely fasten to building supports. Prevent lateral displacement.
 
          E.Accommodate equipment in space indicated.
 
          F.Install guide rails using threaded bolts and lock washers under nuts.
 
          G.Accurately align guide rails. Form smooth joints with machined splice plates.
 
          H.Bolt brackets directly to hoistway framing.
 
          I.Coordinate installation of hoistway wall construction.
 
          J.Install hoistway doors, sills, frames, and headers in hoistway walls.
 
          K.Set entrances in vertical alignment with car openings and aligned with plumb hoistway lines.
 
          L.Coordinate installation of hoistway door hardware. Install interlocks as required.
 
          M.Adjust equipment for smooth and quiet operation.
 
          3.4FIELD QUALITY CONTROL
 
          A.Perform tests required by ASME A17.2.
 
          B.Provide two weeks written notice of date and time of tests.
 
          C.Supply instruments and execute specific tests.
 
          D.Perform following tests in presence of Architect:
          1.Test dumbwaiter system by transporting the rated load up from main floor during five minute period.
          2.At an agreed time during contract warranty period, and with building normally occupied using normal building traffic, conduct tests to verify performance.
          3.Time dumbwaiter travel between typical floors at not more than rated travel time. Measure time from moment doors start to close until car has stopped level at next floor and doors are opening.
 
          3.5FIELD SERVICES
 
          A.Obtain required permits to perform tests. Perform tests required by regulatory agencies.
 
          B.Schedule tests with agencies and Architect and Contractor present.
 
          C.Submit test and approval certificates issued by jurisdictional authorities.
 
          3.6ADJUSTING
 
          A.Adjust for smooth movement of car.
 
          B.Adjust for consistent stopping between landings.
 
          3.7CLEANING
 
          A.Remove protective coverings from finished surfaces.
 
          B.Clean surfaces and components ready for inspection.
 
          3.8PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION