| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Garaventa Lift, which is located at: 7505 134 A St. Surrey, BC Canada V3W 7B3 Toll Free Tel: 800-663-6556 Tel: 604-594-0422 Email: request info Web: www.garaventalift.com [ Click Here ] for additional information. Garaventa Lift is an international company specializing in the manufacturing of accessibility, elevator and lift products. A world leader in the industry with a reputation for quality and reliability, Garaventa Lift has over 30,000 installations worldwide and many innovative products. The Elvoron CPL is a full cab vertical platform wheelchair lift that provides access into and within a building. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Full cab vertical platform wheelchair lift installed within a shaftway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Concrete shaftway and anchor placement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04800 - Masonry Assemblies: Masonry shaftway and anchor placement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06100 - Rough Carpentry: Blocking in framed construction for lift attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09260 - Gypsum Board Assemblies: Gypsum board shaftway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Division 16 - Electrical: Dedicated telephone service and wiring connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Division 16 - Electrical: Lighting and wiring connections at top of shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Division 16 - Electrical: Electrical power service and wiring connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASME A17.1 - Safety Code for Elevators and Escalators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASME A17.5 - Elevator and Escalator Electrical Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASME A18.1 - Safety Standard for Platform Lifts and Stairway Chairlifts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | CSA B44 - Safety Code for Elevators and Escalators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | CSA B355 - Lifts for Persons with Physical Disabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ICC/ANSI A117.1 - Accessible and Usable Buildings and Facilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | NFPA 70 - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | CSA - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit manufacturer's installation instructions, including preparation, storage and handling requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Include complete description of performance and operating characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show maximum and average power demands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Show typical details of assembly, erection and anchorage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Include wiring diagrams for power, control, and signal systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show complete layout and location of equipment, including required clearances and coordination with shaftway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finished product specified, provide two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Firm with minimum 10 years experience in manufacturing of vertical platform lifts, with evidence of experience with similar installations of type specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Licensed to install equipment of this scope, with evidence of experience with specified equipment. Installer shall maintain an adequate stock of replacement parts, have qualified people available to ensure fulfillment of maintenance and callback service without unreasonable loss of time in reaching project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | REGULATORY REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide platform lifts in compliance with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASME A18.1 - Safety Standard for Platform Lifts and Stairway Chairlifts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASME A17.1 - Safety Code for Elevators and Escalators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASME A17.5 - Elevator and Escalator Electrical Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | NFPA 70 - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide platform lifts in compliance with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | CSA B355 - Lifts for Persons with Physical Disabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | CSA B44.1/ASME A17.5 - Elevator and Escalator Electrical Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | CSA - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store components off the ground in a dry covered area, protected from adverse weather conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not use wheelchair lift for hoisting materials or personnel during construction period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Warranty: Provide a two year limited warranty for wheelchair lift materials and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Extended Warranty: Provide an extended manufacturer's warranty covering the wheelchair lift materials and workmanship for the following additional extended period beyond the initial two year warranty. Preventive Maintenance Agreement required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | One Year (3 Years Total). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Two Years (4 Years Total) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Three Years (5 Years Total) | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Garaventa Lift, which is located at: 7505 134 A St. ; Surrey, BC; Canada V3W 7B3; Toll Free Tel: 800-663-6556; Tel: 604-594-0422; Email: request info; Web: www.garaventalift.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | FULL CAB VERTICAL WHEELCHAIR LIFT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General Description: Elvoron CPL vertical platform lift equipped with a full height cab and a non-load bearing ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Capacity: 750 lbs (340 kg) rated capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mast Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 750 lbs (340 kg) rated capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 1000 lbs (454 kg) rated capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 1400 lbs (635 kg) rated capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Nominal Clear Platform Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 36 inches (914 mm) by 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 42 inches (1067 mm) by 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 48 inches (1220 mm) by 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Custom size to fit existing shaftway as indicated.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Car Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style 1R: On/Off Same Side, Rails on Right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style 1L: On/Off Same Side, Rails on Left. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style 2: Straight through entry/exit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style 3: 90 degree entry/exit, Rails on Right of one entrance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style 4: 90 degree entry/exit, Rails on Left of one entrance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style 5: On/Off same side Rails opposite entrances | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Landing Openings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | All Landings: Fire Doors interlocked with Lift controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Doors Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fire Rated Doors: 1-1/2 hour B label rating. Pre-hung, constructed of 16 gauge (1.5 mm) steel, with a vision panel, delayed action door closer, pull handle and integrated interlock. Doors mount flush to the inside wall of the shaftway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nominal Door Width: 36 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Power Door/Gate Operator: Automatically opens the door/gate when platform arrives at a landing. Will also open at landing by pressing call button or gently the pulling door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ADA Compliant and obstruction sensitive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Location: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Lowest Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Second Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Third Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fourth Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fifth Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Upper landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Shaftway Pit at Lower Landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pit Mount: Lift to be mounted in pit with dimensions to meet manufacturers requirements for the car size specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pit construction shall be in accordance to Section 03300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Hydraulic Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Drive Type: 1:2 Cable hydraulic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Emergency Operation: Manual device to lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slack chain safety device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Shoring device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Travel Speed: 30 fpm (.15 m/second). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Motor: 3 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Power Supply: 208/240 VAC, single phase; 50 Hz on a dedicated 16 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Car Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Direction Control: Constant pressure rocker switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Illuminated and audible emergency stop switch shuts off power to lift and activates audio alarm equipped with battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Emergency Telephone: Platform shall be equipped with ADA compliant autodialer telephone with a stainless steel faceplate. Telephone shall operate in the event of power failure. A telephone line shall be supplied to the lift site as specified under Division 16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Digital Floor Display. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Call Station Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Direction Control: Illuminated constant pressure push buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Call Station Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Lowest: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Second Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Third Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fourth Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fifth Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Top Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Safety Devices and Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grounded electrical system with upper, lower, and final limit switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | At all landings a solenoid activated interlock shall electrically monitor that the door is in the closed position and the lock is engaged before lift can move from landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pit stop switch mounted on mast wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Electrical disconnect shall shut off power to the lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Finishes | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Car Walls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch (12 mm) Melamine: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Super White | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Almond | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Sweet Beige | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Willow Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Sunrise Maple | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Finnish Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Calamare | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Authentic | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Custom Melamine: | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/2 inch (12 mm) Plastic Laminate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Designer White | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Dove Grey | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Cloud Nebula | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | North Sea | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Kensington Maple | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | New Age Oak | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Grey | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Empire Mahogony | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Custom Plastic Laminate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Car Operating Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless Steel | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Antique Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Car Handrail: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless Steel | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Antique Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hall Call Stations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless Steel | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Antique Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify shaft and machine space are of correct size and within tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify required landings and openings are of correct size and within tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verify electrical rough-in is at correct location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install lifts in accordance with applicable regulatory requirements including ASME A 17.1, ASME A 18.1 and the manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install lifts in accordance with applicable regulatory requirements including CSA B355, and manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install system components and connect to building utilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Accommodate equipment in space indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Startup equipment in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Adjust for smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Perform tests in compliance with ASME A 17.1 or A18.1 and as required by authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Perform tests in compliance with CSA B355 and required by authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Schedule tests with agencies and Architect, Owner, and Contractor present. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||