MasterFormat: 95
Download this Vehicle Lifts Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Mohawk Lifts, Div. of Mohawk Resources Vehicle Lifts
 
         
SECTION 14450
 
         
VEHICLE LIFTS
 
         
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Mohawk, lifts for in ground application, two post, four post, parallelogram and hydraulic portable lifts.
This section is based on the products of Mohawk Lifts, Div. of Mohawk Resources, which is located at:
P.O. Box 110
65 Vrooman Avenue
Amsterdam, NY 12010
Toll Free Tel: (800) 833-2006
Tel: (518) 842-1431
Fax: (518) 842-1289
Email: rpedrick@mohawklifts.com
Web: http://mohawklifts.com
[Click Here] for additional information
Mohawk, the undisputed leader in lift technology, offers environmentally safe above ground lifts ranging from 6,000 to 320,000 pound capacities.
Since 1981 Mohawk has manufactured the highest quality, safest auto and truck lifts available. Mohawk is the #1 lift supplier for all government, state, utility, and fleet lifting requirements. Mohawk's popularity is based on a combination of safety systems, design, construction, and the most inclusive warranty in the lift industry.
Mohawk is one of the few lift manufacturers whose products have passed rigid third party compliance testing to ANSI/ALI ALCTV-1998. Certification of ANSI compliance has become important to lift specifiers & users. Demand certification by looking for the ALI Certified and ETL Listed marks.
Mohawk customers include General Motors, The Department of Defense, Bell Telephone, United Airlines, The U.S. Post Office, General Service Administration, as well as hundreds of utilities, thousands of private fleets, and repair garages. Our products are made in the USA. Available at discounted and delivered prices under state and government contracts.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Vehicle lifts and accessories of the following type:
          ** NOTE TO SPECIFIER ** Delete types not required.
          1.Two-post lifts.
          2.Four-post runway lifts.
          3.Mobile column lifts.
          4.Scissor lifts.
          5.Parallelogram lifts.
          6.In-ground lifts.
          7.Specialty items.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 15050 - Basic Mechanical Materials and Methods: Hydraulic lines, fittings, and related accessories.
 
          B.Section 16050 - Basic Electrical Materials and Methods: Service, circuiting, wiring, and connections for power and controls.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI/ALI ALCTV: Safety Requirements for the Construction, Testing, and Validation of Automotive Lifts.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation manual.
          4.Operations manual.
          5.Maintenance manual.
          6.Safety manual.
 
          C.Shop Drawings: Details of construction, relationship with adjacent construction, templates for installation.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications: Installer shall have a minimum of two years experience installing lifts, and be acceptable to the lift manufacturer.
 
          B.Standards: Comply with ANSI/ALI ALCTV: Safety Requirements for the Construction, Testing, and Validation of Automotive Lifts.
 
          C.Manufacturing Location: Products shall be manufactured and assembled in the United States.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.Warranty: Provide manufacturer's standard warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Mohawk Lifts, Div. of Mohawk Resources, which is located at: P. O. Box 110 65 Vrooman Ave. ; Amsterdam, NY 12010-0110; Toll Free Tel: 800-833-2006; Tel: 518-842-1431; Email: request info; Web: www.mohawklifts.com
 
          B.Substitutions: Not permitted.
          ** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
          2.2TWO POST LIFTS
 
          A.Two Post, Clear Floor, Asymmetric Hydraulic Lifts: Model A-7 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 7000 pounds (3175 kg).
          2.Lifting Speed: 45 seconds.
          3.Motor Rating: 2 HP/208-230 V, Single-phase.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Minimum Lift Height: 76 inches (1930 mm).
          6.Truck Adapters: 3 inches (76 mm) and 6 inches (152 mm); 85 inches (2159 mm) lift height when adapters are stacked.
          7.Overall Width: 127 inches (3226 mm) to 133 inches (3353 mm).
          8.Maximum Column Height: 95-1/2 inches (2426 mm).
          9.Swing Arms: low-profile 4 inch (102 mm) arms.
          10.Front Lifting Arms: Minimum reach of 24-1/2 inches (600 mm) and a maximum reach of 40-1/2 inches (1029 mm).
          11.Rear Lifting Arms: Minimum reach of 40-1/2 inches (1029 mm) and a maximum reach of 66-3/4 inches (1695 mm).
          12.Steel Carriage Bearings: Eight (8) double-sealed, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          13.Anchoring System: Minimum 14 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm). Fewer or smaller anchors not permitted.
          14.Mechanical Safety Locks: Automatic; all positions starting at 3 inches (76.2 mm) off floor.
          15.Hydraulic Safety Systems: Automatic; all positions.
          16.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          17.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with low ceilings.
          18.Hydraulic Lines: Adjustable, overhead.
          19.Hydraulic Lines: In floor.
 
          B.Two Post, Full Service Maintenance Lifts: Model TURF LIFT-7 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 7000 pounds (3175 kg).
          2.Lifting Speed: 45 seconds.
          3.Motor Rating: 2 HP/208-230 V, Single-phase.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Overall Width: 142-3/8 inches (3616 mm).
          6.Width Between Posts: 120 inches (3048 mm).
          7.Column Height: 103-1/8 inches (2619 mm).
          8.Anchoring System: 14 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          9.Mechanical Safety Locks: Automatic; all positions starting at 3 inches (76.2 mm) off floor.
          10.Hydraulic Safety Systems: Automatic; all positions.
          11.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
 
          C.Twin Post, Clear Floor Hydraulic Lifts: Model System 1 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 10000 pounds (4535 kg).
          2.Lifting Speed: 45 seconds.
          3.Motor Rating: 2 HP/208-230 V, Single-phase.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Overall Width: 142 inches (3606 mm), adjustable.
          6.Maximum Column Height: 103 inches (2616 mm).
          7.Swing Arms: low-profile, 3-1/2 inch (89 mm) arms.
          8.Minimum Lift Height: 75-1/2 inches (1918 mm).
          9.Truck Adapters: 3 inches (76 mm) and 6 inches (152 mm); 84-1/2 inch (2146 mm) lift height when adapters are stacked.
          10.Steel Carriage Bearings: Eight (8) double-sealed, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          11.Symmetric columns.
          12.Anchoring System: Minimum 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm). Fewer or smaller anchors not permitted.
          13.Mechanical Safety Locks: Automatic; all positions starting at 5 inches (127 mm) off floor.
          14.Hydraulic Safety Systems: Automatic; all positions.
          15.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          16.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with limited ceiling height.
          17.Hydraulic Lines: Adjustable, stainless steel, overhead.
          18.Hydraulic Lines: In floor.
 
          D.Heavy Duty Twin Post Hydraulic Lifts: Model LMF-12 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 12000 pounds (5443 kg).
          2.Lifting Speed: 80 seconds.
          3.Motor Rating: 4 HP/208-230 V, Single-phase.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Minimum Lift Height: 77 inches (1956 mm).
          6.Truck Adapters: 5 inches (127 mm), 7-1/2 inches (191 mm) and 10 inches (254 mm); 87 inch (2210 mm) minimum lift height when largest adapter is used.
          7.Overall Width: 151-1/2 inches (3484 mm).
          8.Maximum Column Height: 103 inches (2616 mm).
          9.Swing Arms: low-profile 5 inch arms (127 mm).
          10.Ball Bearings: Eight (8) double-sealed, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          11.Anchoring System: Minimum 16 Wej-it bolts, 3/4 inches by 6 inches (19 mm by 152 mm). Fewer or smaller anchors not permitted.
          12.Mechanical Safety Locks: Automatic; multi-position starting at 5 inches (127 mm) off floor.
          13.Hydraulic Safety Systems: Automatic; all positions.
          14.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          15.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with low ceilings.
          16.Hydraulic Lines: Adjustable, stainless steel, overhead.
          17.Hydraulic Lines: In floor.
 
          E.Heavy Duty Twin Post Hydraulic Lifts: Model LC-12 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 12,000 lbs. (5,443.11 kg)
          2.Lifting Speed: 45 seconds.
          ** NOTE TO SPECIFIER ** Delete motor rating not required.
          3.Motor Rating: 2 HP/208-230V, Single-phase.
          4.Motor Rating: 2 HP/208-230V, Triple-phase.
          5.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions
          6.Minimum Arm Pad Height: 5 inches (127 mm).
          7.Lifting Height (Stroke): 72 inches (1829 mm).
          8.Lift Pad Height with Adaptors: 85 inches (2159 mm).
          9.Overall Width: 151 inches (3835 mm) (adjustable).
          10.Width Between Posts: 120 inches (3048 mm) (adjustable).
          11.Width Between Lifting Arms: 106 inches (2.69 m) (adjustable).
          12.Column Height: 103 inches (2692 mm).
          13.Overhead Hydraulic Line Height: 144 inches (3658 mm) Standard (adjustable to accommodate any height ceiling or routed in-floor).
          14.Weight: 2900 lbs (1315.42 kg).
          15.Concrete Floor Requirements: 4000 psi (27579.02 kPa) mix 6-1/2 inches (165 mm) depth.
          16.Anchoring System: Unit includes 16-3/4 inches x 6 inches (425 mm x 152 mm) Wej-it bolts.
          17.Mechanical Safety Locks: Automatic; all position starting at 5 inches (127 mm) off the floor.
          18.Hydraulic Safety Systems: Automatic; all position.
          19.Safety Arm Restraints: Automatic upon ascent.
          20.Cylinders: 2 (1 per column).
          21.Drive System: Leaf chain routed over cylinder.
          22.5 inch (127 mm) Frame Adaptors (stackable): 4 included as standard equipment.
          23.7-1/2 inch (191 mm) Frame Adaptors (stackable): 4 included as standard equipment.
          24.10 inch (254 mm) Frame Adaptors (stackable): 4 included as standard equipment.
          25.Steel Carriage Bearings: 8 per carriage, double sealed, self-lubricating.
          26.Floor Access Between Posts: Clear and unobstructed.
 
          F.Heavy Duty Twin Post Hydraulic Lifts: Model TP-16 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 16000 pounds (7257 kg).
          2.Lifting Speed: 90 seconds.
          3.Motor Rating: 4 HP/208-230 V, Single-phase.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Minimum Lift Height: 77 inches (1956 mm).
          6.Truck Adapters: 5 inches (127 mm), 7-1/2 inches (190 mm) and 10 inches (254 mm); minimum 87 inch (2210 mm) lift height when largest adapter is used.
          7.Maximum Column Height: 103 inches (2616 mm).
          8.Swing Arms: low-profile 5 inch arms (127 mm).
          9.Steel Carriage Bearings: Eight (8) double-sealed, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          10.Symmetric columns.
          11.Anchoring System: Minimum 16 Wej-it bolts, 3/4 inches by 6 inches (19 mm by 152 mm). Fewer or smaller anchors not permitted.
          12.Mechanical Safety Locks: Automatic; multi-position starting at 5 inches (127 mm) off floor.
          13.Hydraulic Safety Systems: Automatic; all positions.
          14.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          15.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with low ceilings.
          16.Hydraulic Lines: Adjustable, stainless steel, overhead.
          17.Hydraulic Lines: In floor.
 
          G.Heavy Duty Twin Post Hydraulic Lifts: Model TP-18 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 18000 pounds (8165 kg).
          2.Lifting Speed: 90 seconds.
          3.Motor Rating: 4 HP/208-230 V, Single-phase.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Minimum Lift Height: 77-3/8 inches (1965 mm).
          6.Truck Adapters: 5 inches (127 mm), 7-1/2 inches (190 mm) and 10 inches (254 mm); minimum 87-3/8 inch (2219 mm) lift height when largest adapter is used.
          7.Overall Width: 168 inches (4267 mm).
          8.Maximum Column Height: 132 inches (3352 mm).
          9.Steel Carriage Bearings: Eight (8) double-sealed, 5 inch (127 mm) diameter, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          10.Side Load Bearings: Four (4) double-sealed, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          11.Swing Arms: low-profile 5-3/8 inch (137 mm), 3-stage telescoping arms.
          12.Anchoring System: 4000 psi concrete, 6-1/2 inch (1435 mm) minimum thickness. Minimum 18 Wej-it bolts, 3/4 inches by 6 inches (19 mm by 152 mm). Fewer or smaller anchors not permitted.
          13.Mechanical Safety Locks: Multi-position interlocked redundant safety systems.
          14.Hydraulic Safety Systems: Automatic; all positions.
          15.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          16.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with low ceilings.
          17.Hydraulic Lines: Adjustable, stainless steel, overhead.
          18.Hydraulic Lines: In floor.
 
          H.Heavy Duty Twin Post Hydraulic Lifts: Model TP-20 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 20000 pounds (9072 kg).
          2.Lifting Speed: 90 seconds.
          3.Motor Rating: 4 HP/208-230 V, Single-phase.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Minimum Lift Height: 77-3/8 inches (1965 mm).
          6.Truck Adapters: 5 inches (127 mm), 7-1/2 inches (190 mm) and 10 inches (254 mm); minimum 87-3/8 inch (2219 mm) lift height when largest adapter is used.
          7.Overall Width: 168 inches (4267 mm).
          8.Maximum Column Height: 132 inches (3352 mm).
          9.Steel Carriage Bearings: Eight (8) double-sealed, 5 inch (127 mm) diameter, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          10.Side Load Bearings: Four (4) double-sealed, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          11.Swing Arms: low-profile 5-3/8 inch (137 mm), 3-stage telescoping arms.
          12.Anchoring System: 4000 psi concrete, 6-1/2 inch (1435 mm) minimum thickness. Minimum 18 Wej-it bolts, 3/4 inches by 6 inches (19 mm by 152 mm). Fewer or smaller anchors not permitted.
          13.Mechanical Safety Locks: Multi-position interlocked redundant safety systems.
          14.Hydraulic Safety Systems: Automatic; all positions.
          15.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          16.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with low ceilings.
          17.Hydraulic Lines: Adjustable, stainless steel, overhead.
          18.Hydraulic Lines: In floor.
 
          I.Heavy Duty Twin Post Hydraulic Lifts: Model TP-26 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 26000 pounds (11793 kg).
          2.Lifting Speed: 142 seconds.
          3.Motor Rating: 5 HP/208-230 V.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Minimum Lift Height: 79 inches (2007 mm).
          6.Truck Adapters: 5 inches (127 mm), 7-1/2 inches (190 mm) and 10 inches (254 mm); minimum 89 inch (2261 mm) lift height when largest adapter is used.
          ** NOTE TO SPECIFIER ** Choose width and delete one of two below paragraphs.
          7.Overall Width: 180 inches (4572 mm).
          8.Overall Width: 204 inches (5181 mm).
          9.Maximum Column Height: 132 inches (3352 mm).
          10.Swing Arms: 7 inch (178 mm), 2-stage telescoping arms.
          11.Steel Carriage Bearings: Eight (8) double-sealed, 5 inch (127 mm) diameter, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          12.Thrust bearings: Four (4) double-sealed, 5 inch (127 mm) diameter, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          ** NOTE TO SPECIFIER ** Choose anchoring system and delete one of two below paragraphs.
          13.Anchoring System: 12 inch floor; 18 Wej-it bolts, 3/4 inches by 10 inches (19 mm by 254 mm).
          14.Anchoring System: 8 inch floor; 28 Wej-it bolts, 3/4 inches by 8 inches (19 mm by 203 mm).
          15.Mechanical Safety Locks: Multi-position interlocked redundant safety systems.
          16.Hydraulic Safety Systems: Automatic; all positions.
          17.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          18.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with low ceilings.
          19.Hydraulic Lines: Adjustable, stainless steel, overhead.
          20.Hydraulic Lines: In floor.
 
          J.Heavy Duty, Twin Post Hydraulic Lifts: Model TP-30 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 30,000 pounds (13608 kg).
          2.Lifting Speed: 142 seconds.
          3.Motor Rating: 5 HP/208-230 V.
          4.Synchronization: Hydraulic fluid displacement using no chains, cables, or overhead obstructions.
          5.Minimum Lift Height: 79 inches (2007 mm).
          6.Truck Adapters: 5 inches (127 mm), 7-1/2 inches (190 mm) and 10 inches (254 mm); minimum 89 inch (2261 mm) lift height when largest adapter is used.
          ** NOTE TO SPECIFIER ** Choose width and delete one of two below paragraphs.
          7.Overall Width: 180 inches (4572 mm).
          8.Overall Width: 204 inches (5181 mm).
          9.Maximum Column Height: 132 inches (3352 mm).
          10.Swing Arms: 7 inch (178 mm), 2-stage telescoping arms.
          11.Steel Carriage Bearings: Eight (8) double-sealed, 5 inch (127 mm) diameter, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          12.Thrust bearings: Four (4) double-sealed, 5 inch (127 mm) diameter, self-lubricating steel ball bearing rollers per carriage; plastic sliders unacceptable.
          ** NOTE TO SPECIFIER ** Choose anchoring system and delete one of two below paragraphs.
          13.Anchoring System: 12 inch floor; 18 Wej-it bolts, 3/4 inches by 10 inches (19 mm by 254 mm).
          14.Anchoring System: 8 inch floor; 28 Wej-it bolts, 3/4 inches by 8 inches (19 mm by 203 mm).
          15.Mechanical Safety Locks: Multi-position interlocked redundant safety systems.
          16.Hydraulic Safety Systems: Automatic; all positions.
          17.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          18.Safety Arm Restraints: Automatic upon ascent.
          ** NOTE TO SPECIFIER ** Delete one of two below paragraphs. In-floor lines maximize lift height in areas with low ceilings.
          19.Hydraulic Lines: Adjustable, stainless steel, overhead.
          20.Hydraulic Lines: In floor.
          ** NOTE TO SPECIFIER ** Delete if not required for application.
 
          K.Accessories and Equipment for Two Post Lifts: Provide optional accessories and equipment listed below as manufactured as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          ** NOTE TO SPECIFIER ** Delete options for accessories and equipment below not required for application.
          1.Height adjustable lift pad extender (screw pad).
          2.SpeedLane drive-on adaptors (available for models System 1, LMF-12 and TP-16 only).
          ** NOTE TO SPECIFIER ** Option below not available for model A-7.
          3.Foam door guard.
          4.Motor Rating: Three-phase.
          ** NOTE TO SPECIFIER ** Delete articles below if lift types not required.
 
          2.3FOUR POST RUNWAY LIFTS
 
          A.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-19 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 19000 pounds (8618 kg).
          2.Lifting Speed: 90 Seconds.
          3.Motor Rating: 4 HP/220 V, Single-phase.
          4.Lifting Mechanism: 5 inch (127 mm) hydraulic cylinder attached to (4) No. 646 leaf chains.
          5.Overall Length: 327 inches (8306 mm).
          6.Overall Width: 150-3/16 inches (3815 mm).
          7.Track Width: 24 inches (610 mm).
          8.Approach Ramps: minimum length of 71-9/16 inches (1818 mm), maximum approach angle of 8 degrees, with diamond plate non-skid surface.
          9.Minimum Inside Drive Through Clearance: 132 inches (3353 mm).
          10.Maximum Column Height: 101-7/16 inches (2577 mm).
          11.Minimum Runway Height at Full Stroke: 69-5/16 inches (1761 mm).
          12.Mechanical Safety Release: Single point.
          13.Mechanical Safety Locks: Multi-positions each leg.
          14.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          15.Back-up Hydraulic Safety Systems: Pressure compensated flow controls and velocity fuses.
          16.20 foot (6 m) Runway:
          a.Minimum usable track length: 254-3/16 inches (6456 mm).
          b.Maximum Overall Length: 327-1/16 inches (8307 mm).
          17.Track Construction: Each track shall be constructed of two 8 inches by 4 inches (203 mm by 102 mm) structural I-beam welded together by 3 point fillet welds. Tracks that are constructed of smaller, (more flexible), lighter duty I-beam or formed tracks are not acceptable.
 
          B.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-25 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 25,000 pounds (11340 kg).
          2.Lifting Speed: 90 Seconds.
          3.Motor Rating: 4 HP/220 V, Single-phase.
          4.Lifting Mechanism: 5 inch (127 mm) hydraulic cylinder attached to (4) No. 646 leaf chains.
          5.Track Width: 24 inches (610 mm).
          6.Approach Ramps: minimum length of 71-9/16 inches (1818 mm), maximum approach angle of 8 degrees, with diamond plate non-skid surface.
          7.Minimum Inside Drive Through Clearance: 132 inches (3353 mm).
          8.Minimum Runway Height at Full Stroke: 69-5/16 inches (1761 mm).
          9.Mechanical Safety Release: Single point.
          10.Mechanical Safety Locks: Multi-positions each leg.
          11.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          12.Back-up Hydraulic Safety Systems: Pressure compensated flow controls and velocity fuses.
          13.Track Construction: Each track shall be constructed of two 8 inches by 4 inches (203 mm by 102 mm) structural I-beam welded together by 3 point fillet welds. Tracks that are constructed of smaller, (more flexible), lighter duty I-beam or formed tracks are not acceptable.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          14.20 foot (6 m) Runway:
          a.Overall Length: 327 inches (8306 mm).
          b.Overall Width: 150-3/16 inches (3815 mm).
          c.Minimum usable track length: 254-3/16 inches (6456 mm).
          15.25 foot (7.5 m) Runway:
          a.Overall Length: 387 inches (9830 mm).
          b.Overall Width: 150-3/16 inches (3815 mm).
          c.Minimum usable track length: 314-3/16 inches (7980 mm).
          16.30 foot (9 m) Runway:
          a.Overall Length: 447 inches (11354 mm).
          b.Overall Width: 150-3/16 inches (3815 mm).
          c.Minimum usable track length: 386-3/16 inches (9809 mm).
 
          C.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-33 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 33000 pounds (14969 kg).
          2.Lifting Speed: 90 Seconds.
          3.Lift height: 74.5 inches (1892 mm).
          4.Motor Rating: 5 HP/220 V, Three-phase.
          5.Lifting Mechanism: Four direct drive hydraulic cylinders using no cables, chains or mechanical lifting screws.
          6.Synchronization (side to side): Hydraulic fluid displacement backed by twin opposing non-load bearing leaf chains.
          7.Synchronization (fore and aft): Automatic (with manual over-ride) controlled gear-type flow dividers, integral differential relief valving, with fluid track leveling system.
          8.Approach Ramps: height of 14-1/2 inches (368 mm), maximum approach angle of 8 degrees, with steel floor plate supported by 1/4 inch (6 mm) thick steel support tubes.
          9.Minimum Clearance Between Posts: 142 inches (3607 mm).
          10.Mechanical Safety Release: Single point air release.
          11.Mechanical Safety Locks: Multi-position every 6 inches (152 mm).
          12.Audible descent alarm.
          13.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          14.Back-up Hydraulic Safety Systems: Pressure compensated flow controls and velocity fuses.
          15.Electrical Safety Systems: Cross-wired electronic systems.
          16.Wheel Chocks: Standard equipment.
          17.Each track shall be constructed of three 8 inches wide by 12 inches high (203 mm by 305 mm) parallel "I" beams welded together and covered with diamond plate for added traction and durability.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete other.
          18.20 foot (6 m) Runway:
          a.Overall Length: 384 inches (9754 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Track Width: 24 inches (610 mm).
          d.Minimum usable track length: 254-3/16 inches (6456 mm).
          19.25 foot (7.5 m) Runway:
          a.Overall Length: 444 inches (11278 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Track Width: 24 inches (610 mm).
          d.Minimum usable track length: 329 inches (8357 mm).
          20.30 foot (9 m) Runway:
          a.Overall Length: 504 inches (12802 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Track Width: 24 inches (610 mm).
          d.Minimum usable track length: 389 inches (9881 mm).
 
          D.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-35 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 35,000 pounds (15876 kg).
          2.Lifting Speed: 100 seconds.
          3.Motor Rating: 5 HP/220 V, Three-phase.
          4.Lifting Mechanism: Four direct drive hydraulic cylinders using no cables, chains or mechanical lifting screws.
          5.Synchronization (side to side): Hydraulic fluid displacement backed by twin opposing non-load bearing leaf chains.
          6.Synchronization (fore and aft): Manual or automatic controlled gear-type flow dividers, integral differential relief valving, with fluid track leveling system.
          7.Track Width: 24 inches (610 mm).
          8.Approach Ramps: height of 14-1/2 inches (368 mm), maximum approach angle of 8 degrees, with steel floor plate supported by 1/4 inch (6 mm) thick steel support tubes.
          9.Minimum Clearance Between Posts: 142 inches (3607 mm).
          10.Minimum Lift Height: 75-1/2 inches (1917 mm).
          11.Wheel Chocks: Standard equipment.
          12.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          13.Mechanical Safety Systems: Multi-position every 6 inches (152 mm).
          14.Mechanical Safety Release: Single point air release.
          15.Audible descent alarm.
          16.Hydraulic Safety Systems: Integral hydrostatic line blow off flow control devices and velocity fuses.
          17.Electrical Safety Systems: Cross-wired electronic systems.
          18.Each track shall be constructed of three 8 inches wide by 12 inches high (203 mm by 305 mm) parallel "I" beams welded together and covered with diamond plate for added traction and durability.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          19.20 foot (6 m) Runway:
          a.Overall Length: 384 inches (9754 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 269 inches (6833 mm).
          20.25 foot (7.5 m) Runway:
          a.Overall Length: 444 inches (11278 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 329 inches (8357 mm).
          21.30 foot (9 m) Runway:
          a.Overall Length: 504 inches (12802 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 389 inches (9881 mm).
 
          E.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-50 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 50000 pounds (22680 kg).
          2.Lifting Speed: 100 seconds.
          3.Motor Rating: 7.5 HP/220 VAC, Three-phase.
          4.Lifting Mechanism: Four direct drive hydraulic cylinders using no cables, chains or mechanical lifting screws.
          5.Synchronization (side to side): Hydraulic fluid displacement backed by twin opposing non-load bearing leaf chains.
          6.Synchronization (fore and aft): Manual or automatic controlled gear-type flow dividers, integral differential relief valving, with fluid track leveling system.
          7.Track Width: 24 inches (610 mm).
          8.Approach Ramps: height of 14-1/2 inches (368 mm), maximum approach angle of 8 degrees, with steel floor plate supported by 1/4 inch (6 mm) thick steel support tubes.
          9.Minimum Clearance Between Posts: 142 inches (3607 mm).
          10.Minimum Lift Height: 75-1/2 inches (1917 mm).
          11.Wheel Chocks: Standard equipment.
          12.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          13.Mechanical Safety Systems: Multi-position every 6 inches (152 mm).
          14.Mechanical Safety Release: Single point air release.
          15.Audible descent alarm.
          16.Hydraulic Safety Systems: Integral hydrostatic line blow off flow control devices and velocity fuses.
          17.Electrical Safety Systems: Cross-wired electronic systems.
          18.Each track shall be constructed of three 8 inches wide by 12 inches high (203 mm by 305 mm) parallel "I" beams welded together and covered with diamond plate for added traction and durability.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          19.20 foot (6 m) Runway:
          a.Overall Length: 384 inches (9754 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 269 inches (6833 mm).
          20.25 foot (7.5 m) Runway:
          a.Overall Length: 444 inches (11278 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 329 inches (8357 mm).
          21.30 foot (9 m) Runway:
          a.Overall Length: 504 inches (12802 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 389 inches (9881 mm).
 
          F.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-75 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 75,000 pounds (34019 kg).
          2.Lifting Speed: 100 seconds.
          3.Motor Rating: 10 HP/208/230/460 V, Three-phase.
          4.Lifting Mechanism: Four direct drive hydraulic cylinders using no cables, chains or mechanical lifting screws.
          5.Synchronization (side to side): Hydraulic fluid displacement backed by twin opposing non-load bearing leaf chains.
          6.Synchronization (fore and aft): Manual or automatic controlled gear-type flow dividers, integral differential relief valving, with fluid track leveling system.
          7.Track Width: 24 inches.
          8.Approach Ramps: height of 14-1/2 inches (368 mm), maximum approach angle of 10 degrees, with steel floor plate supported by 1/4 inch (6 mm) thick steel support tubes.
          9.Minimum Clearance Between Posts: 142 inches (3607 mm).
          10.Minimum Lift Height: 75-1/2 inches (1917 mm). Wheel Chocks: Standard equipment.
          11.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          12.Mechanical Safety Systems: Multi-position every 6 inches (152 mm).
          13.Mechanical Safety Release: Single point air release.
          14.Audible descent alarm.
          15.Hydraulic Safety Systems: Integral hydrostatic line blow off flow control devices and velocity fuses.
          16.Electrical Safety Systems: Cross-wired electronic systems.
          17.Each track shall be constructed of three 8 inches wide by 12 inches high (203 mm by 305 mm) parallel "I" beams welded together and covered with diamond plate for added traction and durability.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          18.20 foot (6 m) Runway:
          a.Overall Length: 384 inches (9754 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 269 inches (6833 mm).
          19.25 foot (7.5 m) Runway:
          a.Overall Length: 444 inches (11278 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 329 inches (8357 mm).
          20.30 foot (9 m) Runway:
          a.Overall Length: 504 inches (12802 mm).
          b.Overall Width: 173 inches (4394 mm).
          c.Minimum usable track length: 389 inches (9881 mm).
 
          G.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-110 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 110000 pounds (49895 kg).
          2.Lifting Speed: 120 seconds.
          3.Motor Rating: 20 HP.
          4.Lifting Mechanism: Four direct drive hydraulic cylinders using no cables, chains or mechanical lifting screws.
          5.Synchronization (side to side): Hydraulic fluid displacement backed by twin opposing non-load bearing leaf chains.
          6.Synchronization (fore and aft): Automatically controlled with electrical fluid track leveling system and hydraulic gear-type flow divider with solenoid controlled valving.
          7.Track Width: 36 inches (914 mm).
          8.Approach Ramps: height of 14-1/2 inches (368 mm), maximum approach angle of 10 degrees, with steel floor plate supported by 1/4 inch (6mm) thick steel support tubes.
          9.Minimum Clearance Between Posts: 142 inches (3607 mm).
          10.Minimum Lift Height: 78-7/8 inches (2003 mm).
          11.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          12.Mechanical Safety Release: Single point air release.
          13.Mechanical Safety Locks: Multi-position every 6 inches (152 mm).
          14.Audible descent alarm
          15.Back-up Hydraulic Safety Systems: Pressure compensated flow controls and velocity fuses an manual pump and valving to allow lowering with a loss of power.
          16.Electrical Safety Systems: Cross-wired electronic system with out of level shut-off safety backup.
          17.Wheel Chocks: Standard equipment.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          18.30 foot (9 m) runway.
          19.35 foot (10.7 m) runway.
          20.40 foot (12.2 m) runway.
          21.Overall Length; with 30 foot runways: 594 inches (15088 mm).
          22.Overall Length; with 35 foot runways: 654 inches (16612 mm).
          23.22.Overall Length; with 40 foot runways: 714 inches (18136 mm).
          24.Overall Width: 173 inches (4394 mm).
 
          H.Heavy Duty, Four Post Hydraulic Ramp Lifts: Model TR-120 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 120,000 pounds (54431 kg).
          2.Lifting Speed: 120 seconds.
          3.Motor Rating: 20 HP.
          4.Lifting Mechanism: Four direct drive hydraulic cylinders using no cables, chains or mechanical lifting screws.
          5.Synchronization (side to side): Hydraulic fluid displacement backed by twin opposing non-load bearing leaf chains.
          6.Synchronization (fore and aft): Automatically controlled with electrical fluid track leveling system and hydraulic gear-type flow divider with solenoid controlled valving.
          7.Track Width: 36 inches (914 mm).
          8.Approach Ramps: height of 14-1/2 inches (368 mm), maximum approach angle of 10 degrees, with steel floor plate supported by 1/4 inch (6mm) thick steel support tubes.
          9.Minimum Clearance Between Posts: 142 inches (3607 mm).
          10.Minimum Lift Height: 78-7/8 inches (2003 mm).
          11.Anchoring System: 16 Wej-it bolts, 3/4 inches by 5 inches (19 mm by 127 mm).
          12.Mechanical Safety Release: Single point air release.
          13.Mechanical Safety Locks: Multi-position every 6 inches (152 mm).
          14.Audible descent alarm.
          15.Back-up Hydraulic Safety Systems: Pressure compensated flow controls and velocity fuses and manual pump and valving to allow lowering with a loss of power.
          16.Electrical Safety Systems: Cross-wired electronic system with out of level shut-off safety backup.
          17.Wheel Chocks: Standard equipment.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          18.30 foot (9 m) runway.
          19.35 foot (10.7 m) runway.
          20.40 foot (12.2 m) runway.
          21.Overall Length; with 30 foot runways: 594 inches (15088 mm).
          22.Overall Length; with 35 foot runways: 654 inches (16612 mm).
          23.Overall Length; with 40 foot runways: 714 inches (18136 mm).
          24.Overall Width: 173 inches (4394 mm).
 
          I.Fork Lift Service Lifts: Model FL-25 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 25000 pounds (54431 kg).
          2.Lifting Speed: 90 seconds.
          3.Motor Rating: 4 HP/220 V, Single-phase.
          4.Lifting Mechanism: 5 inches (127 mm) hydraulic cylinder attached to (4) #646 leaf chains.
          5.Track Width: 24 inches (609 mm).
          6.Track Construction: Each track shall be constructed of three 8 inches by 4 inches (203 mm by 102 mm) structural I-beam welded together by 3 point fillet welds. Tracks that are constructed of smaller, (more flexible), lighter duty I-beam or formed tracks are not acceptable.
          7.Mechanical Safety Release: Single point.
          8.Mechanical Safety Locks: Multi-position.
          9.Back-up Hydraulic Safety Systems: Pressure compensated flow controls and velocity fuses.
          10.Approach Ramps: minimum length of 71-9/16 inches (1818 mm), maximum approach angle of 8 degrees, with diamond plate non-skid surface.
          11.Minimum Clearance Between Posts: 132 inches (3353 mm).
          12.Maximum Column Height: 101-7/16 inches (2577 mm).
          13.Minimum Height at Full Stroke: 69-5/16 inches (1761 mm).
          14.Maximum Overall Length: 232-1/2 inches (5906 mm).
          15.Maximum Overall Width: 150-3/16 inches (3815 mm).
          ** NOTE TO SPECIFIER ** Delete if Optional equipment not required.
 
          J.Equipment: Provide optional equipment as listed below as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.TD-1000 high rise tire dolly.
          2.Scissor lifting table.
          ** NOTE TO SPECIFIER ** Track extension available for TR-19 and TR-25 lifts only.
          3.36 inch (914 mm) Track Extension:
          a.Front extension.
          b.Rear extension.
          c.Both front and rear extensions.
          4.Alignment: Turntable cutouts.
          ** NOTE TO SPECIFIER ** Jacking beams available for 15¸ 000 to 75¸000 lb capacities only.
          5.Rolling hydraulic jacking beams. ALI/ETL certified construction and operation.
          6.Rolling jacking platform.
          7.Airlines plumbed into the tracks.
          8.Obstacle sensor package
          9.Florescent runway lighting. ALI/ETL certified lighting.
          10.Lockable main disconnect.
          11.Drive through ramps.
          12.25 gallon (95 liter) rolling drain pan.
          ** NOTE TO SPECIFIER ** Options for FL-25¸ TR-19 and TR-25 only.
          13.Audible descent alarm for FL-25, TR-19 and TR-25 only (standard on others).
          14.Hand held control for FL-25, TR-19 and TR-25 only.
          15.Air locks for FL-25, TR-19 and TR-25 only (standard on others).
          16.Electric solenoid down valve for FL-25, TR-19 and TR-25 only.
          17.115 volt duplex outlet at power unit for FL-25, TR-19 and TR-25 only.
          ** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
          2.4MOBILE COLUMN LIFTS
 
          A.Mobile Column Hydraulic Lifts: Model MP-18 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Adjustable Lifting Fork: To accommodate tires from 10 inches (254 mm) up to a 48 inches (1219 mm) in diameter without the need for wheel reducer sleeves.
          ** NOTE TO SPECIFIER ** System can be specified with a combination of 15 inch (381 mm) and 22 inch (559 mm) lifting forks.
          2.Capacity per column:
          a.With 15 inch (381 mm) lifting fork: 18000 pounds (8165 kg) per column.
          b.With 22 inch (559 mm) lifting fork: 16000 pounds (7257 kg) per column.
          3.Lifting Speed: 66 seconds.
          4.Lifting Mechanism: Direct drive hydraulic cylinders.
          5.Motor Rating: 2.5 HP/208-230 V.
          6.Sealed rollers on wheels of columns.
          7.Carriages: barrel type roller bearings; plastic sliders or rollers not acceptable.
          8.Safety override: manual operation to lower vehicle in the event of loss of power.
          9.Minimum Lifting Height: 67 inches (1702 mm).
          10.Synchronization: Automatic Siemens PLC controlled.
          11.Mechanical Safety Locks: 19 position starting at 12 inches (305 mm).
          12.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          13.External Hydraulic Safety System: Pressure compensating flow control valving and velocity fuses.
          14.Electronic Safety Systems: Electronic sensors in each column.
          15.Operation: LCD screen on each post with the capability of controlling the lift (DC version).
          16.Power Accessory: Provide Optional (2) 12 VDC Deep cycle batteries linked to 24 VDC control panel with onboard 110 VAC dual battery charger.
 
          B.Mobile Column Hydraulic Lifts: Model MP-24 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Adjustable Lifting Fork: To accommodate tires up to a minimum of 48 inches (1219 mm) in diameter without the need for wheel reducer sleeves.
          ** NOTE TO SPECIFIER ** System can be specified with a combination of 15 inch (381 mm) and 22 inch (559 mm) lifting forks.
          2.Capacity per column:
          a.With 15 inch (381 mm) lifting fork: 24000 pounds (10886 kg) per column.
          b.With 22 inch (559 mm) lifting fork: 22000 pounds (9979 kg) per column.
          3.Lifting Speed: 155 seconds.
          4.Lifting Mechanism: Direct drive hydraulic cylinders.
          5.Motor Rating: 2.5 HP/208-240 V.
          6.Sealed rollers on wheels of columns.
          7.Carriages: barrel type roller bearings; plastic sliders or rollers not acceptable.
          8.Safety override: manual operation to lower vehicle in the vent of loss of power.
          9.Minimum Lift Height: 67 inches (1702 mm).
          10.Synchronization: Automatic Siemens PLC controlled.
          11.Mechanical Safety Locks: 19 position starting at 12 inches (305 mm).
          12.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          13.External Hydraulic Safety System: Pressure compensating flow control valving and velocity fuses.
          14.Electronic Safety Systems: Electronic sensors in each column.
          15.Operation: LCD screen on each post with the capability of controlling the lift (DC version).
          16.Power Accessory: Provide optional (2) 12 VDC Deep cycle batteries linked to 24 VDC control panel with onboard 110 VAC dual battery charger.
 
          C.Mobile Column Hydraulic Lifts: Model MP-30 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Adjustable Lifting Fork: To accommodate tires up to a minimum of 48 inches (1219 mm) in diameter without the need for wheel reducer sleeves.
          ** NOTE TO SPECIFIER ** System can be specified with a combination of 15 inch (381 mm) and 22 inch (559 mm) lifting forks.
          2.Capacity per column:
          a.With 15 inch (381 mm) lifting fork: 30000 pounds (13608 kg) per column.
          b.With 22 inch (559 mm) lifting fork: 28000 pounds (12701 kg) per column.
          3.Lifting Speed: 155 seconds.
          4.Lifting Mechanism: Direct drive hydraulic cylinders.
          5.Motor Rating: 2.5 HP/208-240 V.
          6.Sealed rollers on wheels of columns.
          7.Carriages: barrel type roller bearings; plastic sliders or ball bearing rollers not acceptable.
          8.Safety override: manual operation to lower vehicle in the vent of loss of power.
          9.Minimum Lift Height: 67 inches (1702 mm).
          10.Synchronization: Automatic Siemens PLC controlled.
          11.Mechanical Safety Locks: 19 position starting at 12 inches (305 mm).
          12.Safety Weight Gauge (mandatory): Accurate to within 3 percent; installed directly into the hydraulic system; ALI/ETL certified.
          13.External Hydraulic Safety System: Pressure compensating flow control valving and velocity fuses.
          14.Electronic Safety Systems: Electronic sensors in each column.
          15.Operation: LCD screen on each post with the capability of controlling the lift.
          16.Power Accessory: (2) 12 VDC Deep cycle batteries linked to 24 VDC control panel with onboard 110 VAC dual battery charger.
          ** NOTE TO SPECIFIER ** Delete if Optional equipment not required.
 
          D.Equipment: Provide optional equipment as listed below as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.Auto frame adaptors.
          2.Winged plow adaptor. ALI/ETL certified.
          3.Front to rear bumper adaptor. ALI/ETL certified.
          4.Fork lift adaptor. ALI/ETL certified.
          5.Safety weight gauge. ALI/ETL certified.
          6.Double wide columns.
          7.Pendant control. ALI/ETL certified.
          8.Chassis lifting beam. ALI/ETL certified.
          9.Slope indicator. ALI/ETL certified.
          10.Mobile jack stands (MJS 18-30). ALI/ETL certified at capacities of 18,000 (8,200 kg) and 24,000 lb (10,900 kg).
          11.Mobile jack stands (MJS 30-47). ALI/ETL certified at capacities of 18,000 (8,200 kg) and 24,000 lb (10,900 kg).
          12.Mobile jack stands (MJS 47-75). ALI/ETL certified at capacities of 18,000 (8,200 kg) and 24,000 lb (10,900 kg).
          13.Air/hydraulic tire dolly (TD-1000).
          14.Air/hydraulic tire dolly (TD-2000).
          ** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required. The below lift can be specified to be installed flush with the floor.
 
          2.5SCISSOR LIFTS
 
          A.Portable Universal Hydraulic Scissor Lifts: Model USL-6000 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 6000 pounds (2722 kg).
          2.Minimum Lowered Platform Height: 4-3/4 inches (121 mm).
          3.Minimum Platform Width: 9 inches (229 mm).
          4.Maximum Lifting Stroke: 67 inches (1702 mm).
          5.Maximum Lifting Height: 72 inches (1829 mm).
          6.Power: 110 VAC single phase, 60 Hz motor included with lift.
          7.Air lock release: single point release.
          8.Rotating swing arms.
          9.Portable dolly.
          ** NOTE TO SPECIFIER ** Delete if Optional equipment not required.
 
          B.Equipment: Provide optional equipment as listed below as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.208 VAC single phase, 60 Hz motor that doubles lift speed.
          2.DO-1: drive over approach ramps.
          ** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
          2.6PARALLELOGRAM LIFTS
 
          A.Heavy Duty, Hydraulic Parallelogram Lifts: Model PL-36 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 36000 pounds (16329 kg).
          2.Lifting Height: 63 inches (1600 mm).
          3.Lifting Speed: 60 seconds to full height.
          4.Spacing Between Platforms: 45 inches (1143 mm).
          5.The base of each lifting member shall be pre-drilled to accept anchoring bolts adequately sized for the loads imposed during lift operation. The concrete flooring requirements shall be no less than 2000-PSI compressive strength. There shall be no fixed obstructions between lifting platforms.
          6.Overall Width: 109.5 inches (2781 mm).
          ** NOTE TO SPECIFIER ** Select one of the following track lengths options.
          7.Track Length: 26 feet (7.9 m).
          8.Track Length: 28 feet (8.5 m).
          9.Track Length: 30 feet (9.1 m).
          10.Track Length: 32 feet (9.8 m).
          11.Track Length: 35 feet (10.7 m).
          12.Track Length: 42 feet (12.8 m).
          13.Track Length: 48 feet (14.6 m).
          14.Motor Rating: 20 HP 220/440/575 V, Three-phase.
          ** NOTE TO SPECIFIER ** Delete if not required.
          15.Tape Switch: Provide optional tape switch to shut lift down if contacted.
          16.28 foot (8.5 m) Runway:
          a.Minimum Platform Length: 336 inches (8534 mm).
          b.Minimum Platform Width: 32 inches (813 mm)
          17.Horizontal movement: 36-1/8 inches (917 mm).
          ** NOTE TO SPECIFIER ** Select one of the following two mounting options.
          18.Surface Mounting: Model PA-36/28-S; retracted height 13 inches (330 mm) to floor level.
          19.Flush Mounting: Model PA 36/28-F; retracted height flush to floor level.
 
          B.Heavy Duty, Hydraulic Parallelogram Lifts: Model PL-50 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 50000 pounds (22680 kg).
          2.Lifting Height: 63 inches (1600 mm).
          3.Lifting Speed: 60 seconds to full height.
          4.Spacing Between Platforms: 45 inches (1143 mm).
          5.The base of each lifting member shall be pre-drilled to accept anchoring bolts adequately sized for the loads imposed during lift operation. The concrete flooring requirements shall be no less than 2000-PSI compressive strength. There shall be no fixed obstructions between lifting platforms.
          6.Overall Width: 109 inches (2769 mm).
          ** NOTE TO SPECIFIER ** Select one of the following track lengths options.
          7.Track Length: 26 feet (7.9 m).
          8.Track Length: 28 feet (8.5 m).
          9.Track Length: 30 feet (9.1 m).
          10.Track Length: 32 feet (9.8 m).
          11.Track Length: 35 feet (10.7 m).
          12.Track Length: 42 feet (12.8 m).
          13.Track Length: 48 feet (14.6 m).
          14.Motor Rating: 20 HP 220/440/575 V, Three-phase.
          ** NOTE TO SPECIFIER ** Delete if not required.
          15.Tape Switch: Provide optional tape switch to shut lift down if contacted.
          16.12 position mechanical safety locks in all legs starting at 24 inches (610 mm).
          17.Plumbed for air lines in the runways, prewired for florescent runway lighting.
          18.Self lubricating composite bearings with chrome plate pivot pins.
          19.No structural cross brace (torsion bar) between the platforms.
          20.Hydraulic safeties throughout consisting of pressure compensated flow control valves and velocity fuses.
          21.Computer controlled dual high resolution, chain driven encoders to monitor synchronous lifting and lowering minimum of 60 times per second.
          22.Alpha-numeric LCD display that performs self test on startup.
          23.Manual pump and valving to allow lowering in a no power situation.
          24.Horizontal movement: 36-1/8 inches (917 mm).
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          25.26 foot (8 m) Runway: Minimum platform length of 312 inches (7925 mm); minimum platform width of 32 inches (813 mm):
          ** NOTE TO SPECIFIER ** Select one of the following mounting options and delete others.
          a.Surface Mounting: Model PA 50/26-S retracted height 13 inches (330 mm) to floor level.
          b.Flush Mounting; Model PA 50/26-F retracted height flush to floor level.
          26.32 foot (10 m) Runway: Minimum platform length of 384 inches (9754 mm); minimum platform width of 32 inches ( 813 mm):
          ** NOTE TO SPECIFIER ** Select one of the following mounting options and delete others.
          a.Surface Mounting: Model PA 50/32-S retracted height 13 inches (330 mm) to floor level.
          b.Flush Mounting; Model PA 50/32-F retracted height flush to floor level.
          27.48 foot (14.5 m) Runway: Minimum platform length of 576 inches (14630 mm); minimum platform width of 32 inches (813 mm):
          a.Surface Mounting: Model PA 50/48-S retracted height 13 inches (330 mm) to floor level.
          b.Flush Mounting; Model PA 50/32-F retracted height flush to floor level.
 
          C.Heavy Duty, Hydraulic Parallelogram Lifts: Model PL-75 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 75000 pounds (34019 kg).
          2.Lifting Height: 63 inches (1600 mm).
          3.Lifting Speed: 90 seconds to full height.
          4.Spacing Between Platforms: 45 inches (1143 mm).
          5.The base of each lifting member shall be pre-drilled to accept anchoring bolts adequately sized for the loads imposed during lift operation. The concrete flooring requirements shall be no less than 2000-PSI compressive strength. There shall be no fixed obstructions between lifting platforms.
          6.Overall Width: 109 inches (2769 mm).
          ** NOTE TO SPECIFIER ** Select one of the following track lengths options.
          7.Track Length: 26 feet (7.9 m).
          8.Track Length: 28 feet (8.5 m).
          9.Track Length: 30 feet (9.1 m).
          10.Track Length: 32 feet (9.8 m).
          11.Track Length: 35 feet (10.7 m).
          12.Track Length: 42 feet (12.8 m).
          13.Track Length: 48 feet (14.6 m).
          14.Motor Rating: 20 HP 220/440/575 V, Three-phase.
          ** NOTE TO SPECIFIER ** Delete if not required.
          15.Tape Switch: Provide optional tape switch to shut lift down if contacted.
          16.12 position mechanical safety locks in all legs starting at 24 inches (610 mm).
          17.Plumbed for air lines in the runways, prewired for florescent runway lighting.
          18.Self lubricating composite bearings with chrome plate pivot pins.
          19.No structural cross brace (torsion bar) between the platforms.
          20.Hydraulic safeties throughout consisting of pressure compensated flow control valves and velocity fuses.
          21.Computer controlled dual high resolution, chain driven encoders to monitor synchronous lifting and lowering minimum of 60 times per second.
          22.Alpha-numeric LCD display that performs self test on startup.
          23.Horizontal movement: 36-1/8 inches (917 mm).
          24.Manual pump and valving to allow lowering in a no power situation.
          ** NOTE TO SPECIFIER ** Select one of the following runway lengths and delete others.
          25.26 foot (8 m) Runway: Minimum platform length of 312 inches (7925 mm); minimum platform width of 32 inches (813 mm):
          ** NOTE TO SPECIFIER ** Select one of the following mounting options and delete others.
          a.Surface Mounting: Model PA 75/26-S retracted height 13 inches (330 mm) to floor level.
          b.Flush Mounting; Model PA 75/26-F retracted height flush to floor level.
          26.42 foot (12.8 m) Runway: Minimum platform length of 504 inches (12802 mm); minimum platform width of 32 inches (813 mm):
          ** NOTE TO SPECIFIER ** Select one of the following mounting options and delete others.
          a.Surface Mounting: Model PA 75/42-S retracted height 13 inches (813 mm) to floor level.
          b.Flush Mounting; Model PA 75/42-F retracted height flush to floor level.
 
          D.Heavy Duty, Hydraulic Parallelogram Lifts: Model PL-100 as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Capacity: 100000 pounds (45359 kg).
          2.Lifting Height: 63 inches (1600 mm).
          3.Lifting Speed: 120 seconds to full height.
          4.Spacing Between Platforms: 45 inches (1143 mm).
          5.The base of each lifting member shall be pre-drilled to accept anchoring bolts adequately sized for the loads imposed during lift operation. The concrete flooring requirements shall be no less than 2000-PSI compressive strength. There shall be no fixed obstructions between lifting platforms.
          6.Overall Width: 109 inches (2769 mm).
          ** NOTE TO SPECIFIER ** Select one of the following track lengths options.
          7.Track Length: 42 Feet (12.8 m).
          8.Track Length: 48 feet (14.6 m).
          9.Motor Rating: (2) 20 HP 220/440/575 V, Three-phase.
          ** NOTE TO SPECIFIER ** Delete if not required.
          10.Tape Switch: Provide optional tape switch to shut lift down if contacted.
          11.12 position mechanical safety locks in all legs starting at 24 inches (610 mm).
          12.Plumbed for air lines in the runways, prewired for florescent runway lighting.
          13.Self lubricating composite bearings with chrome plate pivot pins.
          14.No structural cross brace (torsion bar) between the platforms.
          15.Hydraulic safeties throughout consisting of pressure compensated flow control valves and velocity fuses.
          16.Computer controlled dual high resolution, chain driven encoders to monitor synchronous lifting and lowering minimum of 60 times per second.
          17.Alpha-numeric LCD display that performs self test on startup.
          18.Horizontal movement: 36-1/8 inches (917 mm).
          19.Manual pump and valving to allow lowering in a no power situation.
          20.Surface Mounting: Model PA-100/44-S; retracted height 13 inches (813 mm) to floor level.
          21.48 foot (14.6 m) Runway:
          a.Minimum Platform Length: 576 inches (14630 mm).
          b.Minimum Platform Width: 32 inches (813 mm).
          ** NOTE TO SPECIFIER ** Delete if Optional equipment not required.
 
          E.Equipment: Provide optional equipment as listed below as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.Rolling jack.
          2.Tire dolly.
          3.Track lighting.
          4.Track safety tape switch shutoff.
          ** NOTE TO SPECIFIER ** Delete article below if this type of lift is not required.
 
          2.7IN-GROUND LIFTS
 
          A.High pressure, Low Volume, In-Ground Hydraulic Lifts: Model Multiflex as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          1.Single concrete vault to house both front and rear pistons.
          2.Single high pressure piston housed in chrome outer casing that slides in a lubricated top bearing.
          3.Chrome plated cylinders and lock bars.
          4.Fully hydraulic locking system automatically engaged by device activation.
          5.Overhead pendant controls on a full length track system.
          6.Push button activated galvanized shutter plates that move with the front piston to provide continuous covered work area.
          7.Hydraulic geared motor to move front piston using a welded linked chain.
          8.Rear cylinder to be equipped with cover plate that fully covers rear piston in lowered position.
          9.External hard-chrome plated safety leg on each cylinder.
          10.Adapters shall be adjustable so that they will provide a maximum spread and retract to the following dimensions:
          a.Front Adapter: 58 inches (1473 mm) maximum to 35 inches (889 mm) minimum adjustment
          b.Rear Adapter: 58 inches (1473 mm) maximum to 35 inches (889 mm) minimum adjustment
          11.Concrete containment vault 8 inches (203 mm) thick walls.
          12.Operation: The lift shall be operated by two separate Electro-Hydraulic pumps. These units will independently operate the front and rear cylinders, they will be of the high-pressure low volume type (operating 3,200 PSI with 6 gallons of oil). Both pumps will be wall mounted. Motors: 4 HP. Hydraulic fluid displacement: 6 gallons each pump. (Total 12 gallons).
          13.Plunger Stroke and Diameter:
          a.Front post: 69 inches (1752 mm) +/- 1/4 inches (6 mm) stroke 10 inches diameter.
          b.Rear post: 69 inches (1752 mm) +/- 1/4 inches (6 mm) stroke 10 inches diameter.
          ** NOTE TO SPECIFIER ** Select one of the following models and delete others.
          14.Multiflex 230:
          a.Capacity: 55000 pounds (24948 kg.).
          b.Lifting Speed: 100 seconds.
          c.Moveable front posts:
          1)Minimum: 100 inches (2540 mm).
          2)Maximum: 300 inches (7620 mm).
          15.Multiflex 300:
          a.Capacity: 66000 pounds (29937 kg).
          b.Lifting Speed: 100 seconds.
          c.Moveable front posts:
          1)Minimum: 100 inches (2540 mm).
          2)Maximum: 300 inches (7620 mm).
          16.Multiflex 345:
          a.Capacity: 82500 pounds (37421 kg).
          b.Lifting Speed: 100 seconds.
          c.Moveable front posts:
          1)Minimum: 150 inches (3810 mm).
          2)Maximum: 520 inches (13208 mm).
          17.Multiflex 450:
          a.Capacity: 99000 pounds (44906 kg).
          b.Lifting Speed: 100 seconds.
          c.Moveable front posts:
          1)Minimum: 150 inches (3810 mm).
          2)Maximum: 520 inches (13208 mm).
          ** NOTE TO SPECIFIER ** Delete if Optional equipment not required.
 
          B.Equipment: Provide optional equipment as listed below as manufactured by Mohawk Lifts, Div. of Mohawk Resources.
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.TD-1000 high rise tire dolly.
          2.Scissor lifting table.
          ** NOTE TO SPECIFIER ** Delete article below if not required.
 
          2.8SPECIALTY ITEMS
 
          A.Specialty Items:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.TD-1000 high rise tire dolly.
          2.WA-1 tire engaging adaptors.
          ** NOTE TO SPECIFIER ** Tire engaging adaptors available for System 1¸ LMF-12 and TP-16 models only.
          3.WA-12 tire engaging adaptors.
          4.Scissor lifting table, 2000 pound (907 kg) capacity.
          5.SpeedLane drive-on adaptor.
          ** NOTE TO SPECIFIER ** Available for 2-post and mobile lifts only.
          6.Safety weight gauge, scale on lift.
          7.Custom modifications.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared. Notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer instructions.
 
          3.3PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION