MasterFormat: 95
Download this Trash Chutes Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
CHUTES International Trash Chutes
 
         
SECTION 14560
 
         
 
         
TRASH CHUTES
 
         
 
         
          ** NOTE TO SPECIFIER ** CHUTES International; Trash Chutes.
.
This section is based on the products of CHUTES International, which is located at:
4400 Austin Lane.
White Plains, MD 20695.
Toll Free Tel: (800) 88-CHUTE.
Te1: (301) 753-4100.
Fax: (301)753-4109.
Email: heidi.wood@chutes.com.
Web: www.chutes.com.
.
CHUTES International has pioneered and revolutionized the construction debris chute industry since 1989. We first introduced our patented, heavy-duty steel debris chute to fill the need for safe, time-saving and cost efficient debris removal. Then, in response to industry demand, we introduced our own DURACHUTE, a 32" HDPE plastic debris chute system..
More recently, CHUTES introduced its own flat chute line, DURAFLAT. The system is designed with the roofer in mind..
In 2004, CHUTES introduced its own line of internal trash & linen chutes, to accompany its compactor, DuraPak line, postal specialties, service department and tenant storage lockers.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Trash Chutes.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05400 - Cold Formed Metal Framing: Adjacent support framing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.National Fire Protection Association (NFPA) - Code 82 - Standard on Incinerators and Waste and Linen Handling Systems and Equipment.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Catalog Cuts: Prior to material delivery, submit catalog "cut sheets" to the Architect in accordance with these specifications, showing all details of installation and assembly and all requirements for work by other trades.
 
          C.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          D.Shop Drawings:
          1.Plans: Scale - 1/4 inch to 1 foot; indicate locations, dimensions, and required associated construction activities.
          2.Elevations / Sections: Scale - 1/4 inch to 1 foot; indicate locations, dimensions, and required associated required construction activities.
          3.Details: Scale - 1/4 inch to 1 foot; indicate:
          a.Shop drawings specific to project conditions.
          b.Interface with adjacent construction.
          c.Dimensions and tolerances.
          d.Products required for installation of the trash chute, but not supplied by trash chute manufacturer.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two samples representing manufacturer's full range of available components.
 
          F.Verification Samples: For each finish product specified, two samples representing actual product, color, and material.
 
          G.Close-out Submittals:
          1.Manufacturer's printed operation manual.
          2.Executed warranty as listed in this section.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of five (5) years experience manufacturing products of the same type as listed in this section.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          B.Duration: One (1) year from date of installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Chutes International, which is located at: 4400 Austin Ln. ; White Plains, MD 20695; Toll Free Tel: 800-88-CHUTE; Tel: 301-753-4100; Fax: 301-753-4109; Email: heidi.wood@chutes.com; Web: www.chutes.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2TRASH CHUTE
 
          A.Dimensions: 24 inch (610mm) diameter of U.S. # 16 gauge aluminized steel. Lengths and locations as shown on contract drawings
 
          B.Doors: 15 inches wide by 18 inches high (381mm x 457mm), hand operated hopper type intake doors, self-closing, bottom hinged with 1 1/2 hour "UL" label; maximum 30 minute, 250 F (121 C) temperature rise. Stainless steel with No. 3 type finish. ADA compliant lever handle with 2 keys. Only intake door on the market with BOTH front and back panels and skirt of stainless steel. Better looking, longer lasting, easier cleaning, low maintenance.
 
          C.Discharge: Open-end "Accordion Damper Assembly", "UL" labeled, interlocking type blades held open by fusible link assembly for automatic closing with heat rising above 165 F (74 C).
 
          D.Vent: Full diameter vent extending 3 feet (914mm) above roof with metal safety cap, in accordance with NFPA Code 82, 2003 edition.
 
          E.Floor Frames: 1 1/2 inch by 1 1/2 inch by 3/16 inch (39mm x 39mm x 4.5mm) steel angles.
 
          F.1/2 inch (13mm) NPT sprinkler and 3/4 inch (19mm) NPT flushing head above top intake. Additional 1/2 inch (13mm) sprinkler heads at alternate intake floors as required by NFPA Code 82. Furnished ONLY for connection by others.
          ** NOTE TO SPECIFIER ** Retain only accessories required on this project and delete all others. Delete the entire Article if no accessories are required.
 
          2.3ACCESSORIES
 
          A.Sound Insulation: Factory sprayed on sound coating and cork neoprene isolator pads for noise reduction.
 
          B.Electric Interlock: Prevents other doors from being opened when one intake is in use, furnished only for connection by others. Manual control provided for connection by others at discharge area to lock out chute doors during routine cleaning of chute or discharge room.
 
          C.Floor Retainer Flanges: 16 gauge aluminized sheet under deck at penetration for retainage of fire stop material provided by other trades.
 
          D.Sanitizing Unit: Cleans and disinfects the chute interior. Manually activated. Located on chute above top intake, furnished only.
 
          E.Pass-Thru Door: Located in the discharge room wall with thru-wall liner. Furnished only.
 
          F.Access Door: A stainless steel door 15 inches by 15 inches (381mm x 381mm) with "UL" label is included with disinfecting and sanitizing unit, furnished only.
 
          G.Vent:
          1.Metal explosion Cap.
 
          2.4FABRICATION
 
          A.Fully factory assembled trash chute with welded or lock-seamed joints, except those required to separate the sections for shipment and installation.
 
          B.Bolt floor intake doors in place on throats formed into the chute.
 
          C.Flash all chute sections inside the sections below. Allow no bolts, clips, or other projections inside the chute to snag the flow of material.
 
          D.Assure proper intake levels with pre-positioned support frames.
 
          E.Locate expansion joints in the chute between all support joints.
 
          F.Reinforce and separately support discharge hoppers and offsets in the impact area, where required.
 
          G.Offsets require approval from local jurisdictional authority: Fire Marshal or Code Official.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify area in which system is to be located is correct size and location, and is prepared for installation of linen chute and components.
 
          B.Installer's Examination:
          1.Installer will examine conditions under which construction activities of this section are to be performed, then submit written notification if conditions under which construction activities of this section are to be performed are unacceptable.
          2.Beginning construction activities of this section before unacceptable conditions have been corrected is prohibited.
          3.General Contractor will verify and record chute alignment with installer immediately following installation.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4DEMONSTRATION
 
          A.Arrange demonstration of system operation, conducted by manufacturer's representative, to Owner's maintenance personnel.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION