| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Anvil Intl., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Portsmouth, NH 03802 Tel: (603) 422-8000 Fax: (603) 422-8033 Email: jsmayda@anvilintl.com Web: www.anvilintl.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
From plumbing, mechanical, fire protection, mining and oil & gas, Anvil's ability to provide integrated solutions directed at individual markets, is unmatched in the industry. Our 150 years of experience and understanding enables us to meet your exacting requirements, ensuring you have the most appropriate product for your particular application. Manufacturing excellence is a top priority at Anvil. Our ISO 9001:2000 facilities are constantly investing in new processing technology to continue to produce a package of products unmatched by any other single manufacturer, while selling an industry standard for dependability and effectiveness recognized around the world. Integrated Solutions: Experienced employees with responsive customer support and service. Quality Products. That is why Anvil is the preferred partner for over 10,000 companies worldwide. Grooved Piping Products Gruvlok A complete line of grooved piping products with innovative features that deliver cost savings at installation and exceptional, long-lasting performance. Pipe Hangers and Supports: Anvil The market leader with a complete selection of pipe hangers and supports. Pipe Fittings: Catawissa, J.B. Smith Malleable Iron Fittings Fire Protection Products: AnvilStar The unmatched range of domestic and globally-sourced products for fire protection piping systems offered by AnvilStar provides versatile and dependable performance for a wide range of applications. AnvilStar products are UL/ULC listed and FM Approved, and are available in a full range of styles and functionality. AnvilStar combines the latest technology and most current fire protection ratings with the trusted history and manufacturing experience that have made Anvil the go-to source for fire protection and piping products. And that means better performance and better service for you and your business. Metal Framing: Anvil-Strut is a full line of metal framing channel, fittings and hardware components. Tubular Fittings: J.B. Smith is the leading manufacturer of oil country tubular fittings, swages and bull plugs. Welding Outlet Fittings: Mueller Weld-Miser, Mueller Tee-Let manufactures of the Weld-Miser Tee-Let line of welding outlet fittings or fire protection drop nipples and other low pressure piping systems. High Performance Fittings and Couplings: Canvil is the largest Canadian manufacturer of a variety of high performance fittings and couplings. Welded Pipe Nipples: Beck, manufacturers of high quality welded pipe nipples. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Piping, couplings, fittings and valves for piped building systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 15060 - Hangers and Supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 15300 - Pipes, Valves and Fittings for Fire Protection Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 15400 - Pipes, Valves and Fittings for Plumbing Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 15500 - Piping Specialties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 15600 - Pipes Valves and Fittings for HVAC Heating and Cooling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Society of Mechanical Engineers (ASME): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | B31.1 - Power Piping (SI Edition). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | B31.3 - Chemical Plant and Petroleum Refinery Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | B31.9 - Building Services Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | A36 - Standard Specification for Carbon Structural Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | A47 - Standard Specification for Ferritic Malleable Iron Castings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | A48 - Standard Specification for Gray Iron Castings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | A53 - Standard Specification for Pipe, Steel, Black and Hot-Dipped, Zinc-Coated, Welded and Seamless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | A123 - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | A153 - Specification for Zinc Coating (Hot Dip) on Iron & Steel Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | A240 - Standard Specification for Chromium and Chromium-Nickel Stainless Steel Plate, Sheet, and Strip for Pressure Vessels and for General Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | A387 - Standard Specification for Pressure Vessel Plates, Alloy Steel, Chromium-Molybdenum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | A515 - Standard Specification for Pressure Vessel Plates, Carbon Steel, for Intermediate-and Higher-Temperature Service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | A536 - Standard Specification for Ductile Iron Castings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | A575 - Standard Specification for Steel Bars, Carbon, Merchant Quality, M-Grades. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | A668 - Standard Specification for Steel Forgings, Carbon and Alloy, for General Industrial Use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | A1011 - Standard Specification for Steel, Sheet and Strip, Hot-Rolled, Carbon, Structural, High-Strength Low-Alloy and High-Strength Low-Alloy with Improved Formability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | B633 - Standard Specification for Electrodeposited Coatings of Zinc on Iron and Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturers Standardization Society of The Valve and Fittings Industry (MSS) Standard Practices: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | SP-58 Pipe Hangers and Supports - Materials, Design and Manufacture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | SP-69 Pipe Hangers and Supports - Selection and Application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SP-77 Guidelines for Pipe Support Contractual Relationships. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | SP-89 Pipe Hangers and Supports - Fabrication and Installation Practices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | SP-90 Guidelines on Terminology for Pipe Hangers and Supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | SP-127 Bracing for Piping Systems Seismic-Wind-Dynamic Design, Selection, Application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Grooved Mechanical Products: Couplings, fittings, valves and grooved components shall be used as the piping method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Gruvlok as manufactured by Anvil International. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | System Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grooved products shall meet National and Local Piping and/or Building Codes. Mechanical commercial and industrial piping products shall have a minimum 300-psi (2.4 MPa) working pressure with 3 to 1 or greater safety working pressure with the exception of plain-end end fittings, which shall have a minimum of 175-psi (1.2MPa) working pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Protection UL/ULC listed and FM approved products shall conform to NFPA working pressures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Incorporate in construction pipe hangers and supports to manufacturer's recommendations utilizing manufacturer's regular production components, parts and assemblies. Grooved piping installation shall meet ANSI B-31.1 - ANSI B-31.9 standards for horizontal and vertical pipe support design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Certifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product certificates signed by manufacturer certifying materials comply with specified performance characteristics and criteria and physical requirements. Certificates shall be furnished only as required by specific codes, upon request. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Closeout Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranty: Warranty documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation and Maintenance Data: Operation and maintenance data for installed products in accordance with Division 1 Closeout Submittals (Maintenance Data and Operation Data) Section. Include methods for maintaining installed products, and precautions against cleaning materials and methods detrimental to finishes and performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturing facilities shall be registered to ISO 9001:2000 and assessed to ISO 9000:2000 standard. A copy of the current certificate shall be available upon request. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Conduct pre-installation meeting to verify project requirements, coordinate with other trades, and establish condition and completeness of substrate. Review manufacturer's installation instructions and manufacturer's warranty requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Submit, for Owner's acceptance, manufacturer's standard warranty document executed by authorized company official. Manufacturer's warranty is in addition to, and not a limitation of, other rights. Owner may have under Contract Documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Anvil Intl., Inc.; 110 Corporate Dr. Suite 10, Portsmouth, NH 03802. ASD. Tel: 603-422-8000; Fax: 603-422-8033. Email: jsmayda@anvilintl.com; Web: http://www.anvilintl.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PIPING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel Piping: Black Steel and/or galvanized pipe conforming to ASTM A-53, Grade A or B. Grooving shall conform to Gruvlok published grooving specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Steel Piping: Black Steel and/or galvanized pipe conforming to ASTM A-135 or A-795. Grooving shall conform to Gruvlok published grooving specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Steel Piping: Black Steel and/or galvanized pipe conforming to ASTM A-53, Grade A or B. Standard schedule 40 pipe shall be roll or cut grooved. Grooving shall conform to Gruvlok published grooving specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Steel Piping: Black Steel and/or galvanized pipe conforming to ASTM A-53, Grade A or B. Schedule 10 pipe and below shall be roll grooved. Grooving shall conform to Gruvlok published grooving specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Copper Tubing: Copper tube to comply with ASTM B-88. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Types K, L, M, and DWV shall be used in conjunction with the Gruvlok Copper roll grooved method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FITTINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Couplings and Grooved Flange Adapters shall conform to ASTM A-536 Ductile Grade 65-45-12 or to ASTM A-47 Malleable Grade 32510. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Coupling Track Head Bolts shall conform to ASTM A-183 Grade 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hex nuts shall conform to ASTM A-563 Grade A. Bolts and nuts shall be zinc electroplated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fittings shall conform to Cast Ductile ASTM A-536 or Cast Malleable ASTM A-47. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Forged steel fittings shall conform to ASTM A-234 or A-106 Grade B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Segmental welded fittings shall conform to ASTM A-53. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Coatings shall be (Orange) Alkyd-enamel rust inhibiting lead free paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Coating shall be hot dipped galvanized fittings shall conform to ASTM A-153. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Standard coupling gaskets for building services shall be Grade "E" EPDM conforming to ASTM D-2000 with operating temperature range from -40 degrees F to +230 degrees F (-40 degrees C to 110 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gasket Lubricant: Coupling gaskets except where noted shall be lubricated with approved lubricant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Copper Systems: Gruvlok Xtreme Lubricant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Environments below -20 degrees F (-28 degrees C), and above 150 degrees F (66 degrees C) and systems subject to continuous cycle temperature changes: Gruvlok Xtreme Lubricant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Systems Subject to Thermal Cycling: Gruvlok Xtreme Lubricant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | DRI-SEAL Fire Protection Gaskets: Standard Gruvlok lubricants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Grooved Couplings for Steel Pipe Systems and other Approved Piping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes 1 inch to 30 inches (25 mm to 762 mm): Gruvlok Style 7401 Rigidlok couplings shall be used including style 7012 flange adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Gruvlok Style 7001 (Flexible) couplings shall be used for vibration attenuation and noise suppression at equipment locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Combination rigid, flexible, and outlet couplings shall be used for vibration, noise suppression and seismic tremor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Clamp type couplings shall be used for branch outlets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Grade "E" EPDM gaskets shall be used for water service applications with temperature ranges between - 40 degree F and +230 degree F (-40 degree C and 110 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Use other gasket materials as recommended for petroleum service and other applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Flexible or other style couplings designed for axial motion or other movements shall be supported in strict accordance with factory recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Grooved Couplings for Copper Tube Systems: Coupling working pressure not to exceed 300 psig (2.0 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Gruvlok style 7400 Rigidlite and style 7012 coupling flange adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grade "E" EPDM gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gruvlok Xtreme Lubricant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Grooved Flange Adapters: Flange adapters to transition from flange to groove with no nipple shall be Gruvlok Fig 7012 or Figure 7013: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flanges in Figures 7012 and 7013 are designed with internal anti-rotation tines and are designated as a rigid connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Figures 7012 and 7013 flange adapters require sealing rings when used with certain flanged products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Figure 7012: Conforms to ANSI class 125 or 150 lb (57 or 68 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sizes 2 inches through 20 inches (51 mm through 508 mm) are rated at 300 psig (2.0 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size 24 inches (610 mm) is rated at 250 psig (1.72 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Figure 7013: 2 inches through 12 inches (51 mm through 305 mm) available for ANSI class 250 or 300 lb (113 kg or 136 kg) bolt pattern and is rated at 750 psig (5 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Grooved Fittings for Steel Piping Systems - Shall be Gruvlok cast ductile, malleable, forged steel, and/or segmental welded steel fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes 1 inches to 30 inches (25 mm to 762 mm) diameter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cast ductile conforms to ASTM A-536 or ASTM A-47. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Forged steel conforms to ASTM A-234. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Segmental welded conforms to ASTM A-53. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fittings shall be coated with an Alkyd-enamel non-toxic paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Zinc electroplated fittings conform to ASTM B-633. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hot Dip Galvanized fittings conform to ASTM A-153. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Fittings shall be schedule 40 or standard wall. Other fittings are schedule 80 or light wall as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Grooved Copper Fittings: Gruvlok Wrot Copper fittings per ASTM B-75 and ANSI B-16.22, alloy C12200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wrought Copper fittings size 2 inches to 8 inches (51 mm to 203 mm) diameter shall be schedule 10 or standard wall 304 or 316 stainless steel. Copper fittings shall be 99.9 percent lead free. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Couplings and Wrought Copper Fittings shall be NSF, Plumbing Code approved and UL/ULC listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Di-Electric Insulated Pipe Connections: Di-LOK Figure 7088 or 7089 grooved by grooved or grooved by thread insulating nipples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shall inhibit the formation of a galvanic cell between dissimilar metals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Housing: Steel tube to comply with ASTM A513. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Liner: Polypropylene to ASTM D4140. 300 psig (2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operating Temperature -40 degrees F to +230 degrees F (-40 degrees C to 100 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size range is 3/4 inch to 6 inches (19 mm to 152 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Branch Outlets: Shall be Gruvlok Clamp-T Styles 7045 and 7046, and Clamp-T Cross Figure 7047, 7048 and 7049 with grooved or threaded outlets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designated as a bolted-on positive pipe engagement branch outlet. Working pressure to 500 psi (3.5 KPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Run Sizes 2 inches to 8 inches (51 mm to 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Branch outlets from 1/2 inch to 3 inches (13 mm to 76 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Outlet Couplings: Shall be Gruvlok Figure 7042 with grooved or threaded outlets. Working pressure shall be 500-psig minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Run sizes 1-1/2 inches to 6 inches (38 mm to 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Branch outlets from 1/2 inch to 2 inches (13 mm to 51 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Plain End Couplings and Fittings: Gruvlok Roughneck coupling Style 7005 and plain-end fittings to match. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size range is 2 inches to 16 inches (51 mm to 406 mm) diameter. Materials conform to ASTM A-536 and A-47. Fittings are cast or forged steel. Intended for working pressures 300 to 750 psig (2.0 KPa to 5.2 KPa) with bolts fully torque to factory recommend torque requirements on plain-end or beveled standard wall steel pipe and Gruvlok Plain-End fittings. Fittings match coupling working pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size range is 1 inch to 2-1/2 inches (25 mm to 64 mm) diameter: Plain End "Sock-it" Method: Gruvlok Sock-it fitting series 7100 through 7107. Material conforms to ASTM A-126 Class A Cast Iron. Working pressures from 175 - 300 psi (1.2 KPa to 2.0 KPa) UL/ULC listed and FM approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Gaskets for Industrial and Other Piping Systems: Systems with different media products shall be provided with industrial grade gaskets as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Track Head Bolts and Hex Nuts: Couplings shall be furnished with heat-treated; oval neck track head bolts conforming to ASTM A-183 Grade 2. Bolts shall meet minimum tensile strength of 110,000 psi (758 KPa). Hex nuts shall be carbon steel conforming to ASTM A-563 Grade A. Bolts and nuts shall be zinc electroplated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | GROOVED CONNECTION FLOW CONTROL VALVES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Gruvlok Tri-Service Valves - Model FTV-S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gruvlok Tri-Service Valves - Model FTV-A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Body and Yoke: Ductile iron; comply with ASTM A395 or ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Disc: Cast iron, comply with ASTM A126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stem: Bronze, comply with ASTM B21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Seat-Guide: Bronze, comply with ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Disc Guide: Cast iron, comply with ASTM A126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Seat: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Flanged Gland: Cast iron, comply with ASTM A126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Packing: Graphited, non-asbestos packing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Spring: 302 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Stem Guide: Ductile iron; comply with ASTM A395 or ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Gruvlok Balancing Valves - Model GBV-S (Soldered). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Gruvlok Balancing Valves - Model GBV-T (Threaded). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Cast bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type and Description: Y-style globe valve with 4 full-turn adjustment, pressure differential ports on both sides of the valve, with positive shutoff and micrometer type handwheel adjustment. Provide tamperproof memory stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gruvlok Balancing Valves - Model GBV-G (Grooved-End Straight). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Gruvlok Balancing Valves - Model GBV-A (Grooved-End Angle). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Body: Ductile iron, comply with ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Disc: Bronze, comply with ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Seat: Ultra-high strength engineered resin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Trim: Brass C-37700. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | O-ring: Nitrile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | 4. Gruvlok Butterfly Valves - Series 7700: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Body: Ductile iron; comply with ASTM A536, Grade 65-42-12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Body Coating: Epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Body Coating: Nylon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Disc: Ductile iron; comply with ASTM A536, Grade 65-42-12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Grade: Grade E - EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Grade: Grade T - Nitrile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Grade: Grade O - Fluoroelastomer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Upper and Lower Shaft: Type 416 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | EQUIPMENT ANCHOR BOLTS AND TEMPLATES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide templates to ensure accurate location of anchor bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Grooved piping installation shall meet ANSI B-31.1 - ANSI B-31.9 Codes for Pressure Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Pipe ends shall be clean and free from indentations, burrs, rust or damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Field grooving or pipe cutting of galvanized pipe may require repair of possible damaged galvanized pipe ends. Two coats of spray-on "liquid-galvanize" are recommended. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install rigid couplings with tongue-and-groove housing for precise coupling alignment and engagement. Install tines in the housing key section to provide a rigid-like pipe connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Companion or mating flanges shall have a flat hard surface and shall be free from gouges, undulations or deformities. Use flange gasket sealing rings if mating surfaces are not uniform. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Plain-end coupling and fitting installation shall comply with specific torque and installation requirements. Consult current manufacturer's product installation data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Gasket lubricant shall be used to assure proper coupling gasket seating, and conformance with gasket service usage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | VALVE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tri-Service Valves - Models FTV-S, FTV-A: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mount valve to a spool piece on the discharge side of the pump. Spool piece required is based on a minimum recommended space of 12 inches (305 mm) for pump sizes 2 inches by 2 inches (51 mm by 51 mm) to 6 inches by 6 inches (152 mm by 152 mm) and 24 inches (610 mm) for pump sizes 8 inches by 8 inches (203 mm by 203 mm) to 12 inches by 12 inches (305 x 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not mount valve directly to pump to avoid causing undesirable noise in the system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Leave sufficient clearance around valve for valve removal or repair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Install valve in the direction of flow arrows on valve body. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mount valve to flanged equipment using Gruvlok Flange Adapter or industry standard grooved coupling, suitable for system pressure and temperatures encountered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Valve body has been designed to handle the weight of the pump on vertical in-line installations. The valve body is not designed to support the piping weight. Support piping by hangers. Provide pipe supports under valve and strainer bodies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Globe Valves - Model GBV-S (Soldered), GBV-T (Threaded), Balancing Valves - Model GBV-G (Grooved-End Straight), GBV-A (Grooved-End Angle): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | To ensure accuracy of measurement of GBV-S, GBV-T, GBV-G and GBV-A valves, locate valves at least 5 pipe diameters downstream from any fitting and at least 10 pipe diameters downstream from a pump. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install no fittings within 2 pipe diameters downstream of valve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install valves with flow in the direction of the arrow on the valve body. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide easy access to probe metering ports (PMPs), drain ports and handwheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | For solder applications, solder valve body in line using 95/5 solder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Install valve-bonnet assembly into body, making sure non-asbestos gasket is in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Install valves in horizontal or vertical piping as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Do not install metering ports below the pipe (pointing down), as this will allow system sediment to accumulate in the ports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Metering ports and body/drain plugs may be interchanged for improved accessibility. | |||||||||||||||||||||||||||||||||||||||||||||||||