| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of MAPA Products, which is located at: 103 W. CJ Wise Pkwy. P. O. Box 129 Naples, TX 75568 Toll Free Tel: (877)897-2371 Fax: (903) 897-2781 Web: www.mapaproducts.com Rooftop Pipe Supports MAPA Products Standard Duty Supports: The Standard Duty Supports provide the user with greater range of adjustment than similar products in the market, while maintaining their standing as an affordable option for light to medium duty piping. MAPA Products Value Line: Offered as an alternative to our "Standard Series." These supports allow the user to take advantage of additional savings when vertical height adjustment and additional protection to the roof membrane is not an issue. MAPA Products Heavy Duty Supports: When the job requires the durability of a full metal support, the Heavy-Duty Series handles the added load and are typically associated with larger mechanical, plumbing, electrical and ducting applications. MAPA Products Seismic / Wind Restraint: Where seismic or high wind zones are of concern, the Seismic & Wind Restraint supports serve as an effective means by which piping and supports are positively secured directly to the roof deck. Plumbing Products MAPA Products Rooftop Pedestal Hydrant: The MPH-24 Pedestal Hydrant with its Weather-Guard Dome provides a weather resistive hose station at required roof-top locations. The dome handle enables the user to operate the valve assembly while preventing rain-water from entering the enclosure. MAPA Products Solenoid Valve Enclosures: The MAPA Solenoid Enclosures are pre-assembled enclosures intended for use with the MAPA Industrial Control Station or where project designs specify solenoids to be housed within an enclosure. MAPA Products General Service Brass Solenoid Valves: The General Service Solenoid Valves are UL Listed NPT from 1/2 inch (13 mm) thru 2 inches (52 mm) in size and are of brass construction unless stated otherwise. MAPA Products Freeze Proof Rooftop Pedestal Hydrant: Where there is concern for potential damage to the hydrant assembly due to severe cold weather, the MPH-24FP Pedestal Hydrant with its Weather-Guard Dome provides a 24 inches (610 mm) tall freeze proof hose station at required rooftop locations. The Stainless Steel Shroud and Base allow the contractor to make a positive, weather tight flashing to the Hydrant. The MPH-24FP meets ASSE 1057 Sanitary Yard Hydrant Standard. Electrical Products MAPA Products Utility Pedestal: The MAPA Products Rainproof Utility Pedestal provides a means to mount a variety of services for local applications. The Stainless Shroud with integrally welded deck flange enables a positive weather-tight flash of the unit to the roof membrane without the need for additional flashing or pitch-pan. Utility Pedestal w/GFCI & Incandescent Lighting Array: MPX-20GL Pedestals are furnished completely assembled. Leads for connection to the power source below the roofline are shielded in Flexible Metal Conduit. Wiring and Conduit sizes are according to industry standards and NEC. All fixtures are within NEMA 3R rainproof enclosures. Connections exposed to weather are made liquid tight. The MAPA Products Fusible Rainproof Pedestal Mounted Safety Switch: MPD-30 provides local disconnect of the electrical service at roof mounted equipment. Industrial Control Station: The ICS provides restrictive control of single or multiple output circuits. The 120 VAC output circuits are available with an internal 15 amp rated relay. The momentary panic button will deactivate the circuit upon pressing, requiring re-keying to reactivate. Unlike common latching type relay operated controls, the ICS obtains positive deactivation in case of power failure. Accessories: Clamps, Roller and Post Assemblies and Heavy Duty Walk Pads | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mechanical piping and equipment support systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Electrical conduit and equipment support systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07500 - Membrane Roofing: Requirements for support attachment and membrane protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI/MSS SP-58 - Pipe Hangers and Supports - Materials, Design, and Manufacture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI/MSS SP-69 - Pipe Hangers and Supports - Selection and Application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ANSI/MSS SP-127 - Bracing for Piping Systems Seismic-Wind-Dynamic Design, Selection, Application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | UL-508-A - Industrial Control Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Provide support systems components and accessories, including clamps and support pads from a single manufacturer who has minimum . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer warrants its support bases and assemblies to be free from defect and shall repair or replace defective parts or workmanship on the rooftop pipe support line for a period of years as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 1 Year Limited Warranty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 5 Year: Provide roof inspection report at (3) three years from the documented date of substantial project completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Up to and including 20 Years: Provide roof inspection report every (2) two years from the date of substantial project completion. Report shall be provided to manufacturer within (30) thirty days of inspection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer shall not warrant rusting that is not detrimental to the integrity of the support, and damage caused by incorrect installation or improper usage. Recovery rights shall be limited to the total sum of the amounts paid for the product by the purchaser. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: MAPA Products, which is located at: P. O. Box 129 103 W. CJ Wise Pkwy. ; Naples, TX 75568 ; Toll Free Tel: 877-897-2371 ; Fax: 903-897-2781; Email: request info; Web: www.mapaproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions shall be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MECHANICAL PIPE SUPPORTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide piping support system complying with layout, elevations, slope and support frequency as indicated or required to comply with referenced or applicable codes and ordinances. Installation shall eliminate potential for stress on piping runs, fittings, bends and terminations. Isolate materials to prevent galvanic reaction and abrasive damage due to thermal expansion and vibration. Installation shall not exceed weight capacity of support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Supports shall be designed and manufactured in accordance with, MSS SP-58-2002 and MSS SP-69-2002. Seismic and wind resistant applications are manufactured to conform to MSS SP-127-2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Pipe supports manufacture and installation shall comply with the 2003 International Fuel Gas Code: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | "Pipe hangers and supports shall conform to the requirements of MSS SP-58 and shall be spaced in accordance with Section 415... not to interfere with the free expansion and contraction of the piping..." (Section 407.2) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | "...where installed across roof surfaces, shall be elevated not less than 3-1/2 inches (152 mm) above the roof surface." (Section 404) | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fiberglass Non-penetrating Adjustable Rooftop Pipe Supports - Standard Duty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Pipe support base shall combine UV protected 33 percent fiberglass reinforced 6/6 Nylon with an adjustable stainless steel threaded rod and axel assembly and which securely attaches to the base. Base for support shall have flat solid lower surface with neoprene roof pad adhered to bottom surface. Pad shall provide for cushion between support and roof surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single Post Support: Provide single post adjustable support with stainless steel pipe clamp containing a UV treated rubber cushion for separation of dissimilar metals and vibration dampening. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-1 Single Post Pipe Support. Adjustable from 6 inches to 10 inches (152 mm to 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS-1E Single Post Pipe Support. Adjustable from 10 inches to 14 inches (254 mm to 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Strut Assembly: Assembly shall include aluminum B54 strut with two bases for supporting multiple piping runs. Piping shall be evenly spaced on the support and secured to strut using snap locking nylon pipe clamps. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-2 with 10 inches (254 mm) strut for one set of smaller size refrigerant pipes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS-3 with 12 inches (305 mm) strut to support up to 4 lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | MAPA Products Extended Height, MS-E Series Single Post Pipe Support. Adjustable from 10 inches to 14 inches (254 mm to 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roller Assembly: Assembly shall include a hard cast rubber roller assembly capable of providing impact resistance to prevent damage to roof or support during pipe installation. The assemblies shall be leveled using the adjustment feature and the stands spaced so that weights are evenly distributed. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-4 for gas piping 3 inches (76 mm) diameter and smaller. (Max load 140 lb (64 kg)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS-5 for gas piping 5 inches (127 mm) diameter and smaller (Max. load 165 lb (75 kg)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | MAPA Products Extended Height, MS-E Series Pipe Support. Adjustable from 10 inches to 14 inches (254 mm to 356 mm) with reduced weight capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bridging Assembly: MAPA Bridging System with 2 feet (610 mm), 3 feet (914 mm), or 6 feet (1829 mm) B24 aluminum strut and two support bases as applicable to support larger quantities of line sets along a common corridor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Bridging Assembly: MAPA Bridging System from 2 feet (610 mm), through 6 feet (1829 mm) B24 heavy duty galvanized steel strut and support bases as applicable to support larger quantities of line sets along a common corridor. Provide pipe clamps and roller assemblies as required or indicated for piping support | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, HD-BRIDGE. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Heavy-Duty Walk Pads: To provide additional protection to the roof, support assembly shall include roof isolation pads to be placed under supports. Isolation pads shall be 1/2 inch (13 mm) 100 percent recycled black rubber design, sized and provided by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Equipment Support Base: Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS1-C: Corner support base for rooftop equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS1-C4: Corner support base for vibration isolation rooftop equipment with rubber roof pads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Metal Non-Penetrating Adjustable Pipe Supports for Roof Mounted Piping and Equipment - Heavy Duty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Pipe support base to be manufactured of grade 304 stainless steel with an adjustable stainless steel threaded rod and axel assembly, which shall securely attach to base. Supports shall be spaced so that weights are evenly distributed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adjustable Strut Support: Manufactured from durable stainless steel and a weather resistant aluminum strut. This adjustable support allows piping to be installed level across tapered roofs. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-3 SX: 12 inches (305 mm) wide for 5 inches (127 mm) and smaller piping. Adjustable from 3 inches (76 mm) to 7 inches (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS-3 SXW: 16 inches (406 mm) wide for 8 inches (203 mm) and smaller piping. Adjustable from 3 inches (76 mm) to 7 inches (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | MAPA Products, MS-3 SXE: Adjustable from 3 inches (76 mm) to 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roller Base Assembly shall include a hard cast rubber roller assembly capable of providing impact resistance to prevent damage to roof or support during pipe installation. The assemblies shall be leveled using the adjustment feature and the stands spaced so that weights are evenly distributed. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-5SX for piping 5 inches (127 mm) diameter and smaller (max load 165 lb (75 kg)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS-6SX for piping 8 inches (203 mm) diameter and smaller (max. load 180 lb (82 kg)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | MAPA Products, MS-7SX for piping 10 inches (254 mm) diameter and smaller (max. load 200 lb (91 kg)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Trapeze Base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Product shall be MAPA Products, MB-815 platforms designed to receive standard B24 strut for single pipe runs 6 inches (152 mm) in diameter or less or dual 4 inches (102 mm) and smaller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Product shall be MAPA Products, MB-1416 platforms designed to receive standard B24 strut for single pipe runs 10 inches (254 mm) in diameter or less or dual 8 inches (203 mm)and smaller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Product shall be MAPA Products, MB-2020 platforms designed to receive standard B24 strut for single pipe runs 16 inches (406 mm) in diameter or less or dual 10 inches (254 mm) and smaller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Seismic and Wind Restraint System: Provide complete trapeze support fully assembled with stainless steel base, strut, hangers and isolation pads as designed by manufacturer, MAPA Products to resist seismic and wind driven forces on the system and supported equipment and piping. Components shall be sized to resist forces as prescribed on drawings. Components as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | MAPA Products, MS-1.CSX Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | MAPA Products, SCB Seismic Cable Brace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | MAPA Products, Curbed Heavy Duty Support Base with composite wood blocking and under deck metal framing. Flashing flange height as indicated or required to comply with roof manufacturer requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | MAPA Products, CCB Cross Brace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | MAPA Products, SRC Clamp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | MAPA Products, Pipe Strap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heavy-Duty Walk Pads: To provide additional protection to the roof, support assembly shall include roof isolation pads to be placed under supports. Isolation pads shall be 1/2 inch (13 mm) 100 percent recycled black rubber design, sized and provided by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** L-Series: Offers the practicality and affordability of our standard supports in a low profile format. Typical height from roof surface is 6 1/2" on adjustable supports. These options enable the user to customize their supports and take advantage of cost savings when the range of vertical adjustment need not be as great as with the standard series. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Limited Adjustment Standard Duty Supports: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Value Line "L"-Series, low profile supports with limited adjustment as manufactured by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | MS-2L: Use as an adjustable low profile light duty strut support for conduit installed on single ply and built-up roofs. The MS-2L shall easily accommodate a single 1-1/2 inches (38 mm) conduit or a pair of 1 inches (25 mm) or smaller conduits. Support can be utilized for securing refrigeration line sets or natural gas piping when thermal expansion is not a concern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | MS-2L-RS: Use as an adjustable low profile light to medium duty pipe support stand for natural gas piping installed on single ply and built-up roofs. The rubber pipe roller cradles the piping while allowing it the freedom of movement due to thermal expansion. The MS-2L-RS shall support gas piping from 1/2 inch (13 mm) up to 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | MS-3L: Use as an adjustable low profile medium duty strut support for conduit installed on single ply and built-up roofs. MS-3L shall support up to 4 conduits or can be utilized for securing refrigeration line sets or natural gas piping when thermal expansion is not a concern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | MS-4L: Use as an adjustable low profile light to medium duty pipe support stand for natural gas piping installed on single ply and built-up roofs. The rubber pipe roller cradles the piping while allowing it the freedom of movement due to thermal expansion. The MS-4L shall support gas piping from 1/2 inch (13 mm) up to 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | MS-5L: Use as an adjustable low profile medium duty pipe support stand for natural gas piping installed on single ply and built-up roofs. The rubber pipe roller cradles the piping while allowing it the freedom of movement due to thermal expansion. The MS-5L shall support gas piping from 2-1/2 inches (64 mm) up to 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fixed Height Standard Duty Supports: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Value Line PBX Series, low profile supports with fixed height as manufactured by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | M2-PBX: Use as a 4 inches (102 mm) fixed height light duty strut support for conduit installed on single ply and built-up roofs. The M2-PBX shall easily accommodate a single 1-1/2 inches (38 mm) conduit or multiple smaller conduits. Support can be utilized for securing refrigeration line sets or natural gas piping when thermal expansion is not a concern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | M3-PBX: Use as a 4 inches (102 mm) fixed height medium duty strut support for conduit installed on single ply and built-up roofs. The M3-PBX shall support up to 4 -1 inch (25 mm) conduits. Support can be utilized for securing refrigeration line sets or natural gas piping when thermal expansion is not a concern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | M4-PBX: Use as a 4 inches (102 mm) fixed height low profile light to medium duty pipe support stand for natural gas piping where vertical adjustment in not an issue. The rubber pipe roller cradles the piping while allowing it the freedom of movement due to thermal expansion. The MS-4PBX shall support gas piping from 1/2 inch (13 mm) up to 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | M5-PBX: Use as a 4 inches (102 mm) fixed height low profile light to medium duty pipe support stand for natural gas piping where vertical adjustment in not an issue. The rubber pipe roller cradles the piping while allowing it the freedom of movement due to thermal expansion. The MS-4PBX shall support gas piping from 1/2 inch (13 mm) up to 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | PLUMBING EQUIPMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roof Top Pedestal Hydrants: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Freeze Resistant Pedestal Hydrant: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | At each location on roof where roof hydrant is shown on plans provide MPH-24 Pedestal Hydrant as manufactured by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | The MPH-24FP shall comply with ASSE 1057 Sanitary Yard Hydrant Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Hydrant shall be provided complete with fully insulated stainless steel shroud, seamlessly welded flashing, under deck flange and Weather-Guard Dome handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Composition: Black powder coated cast aluminum Weather-Guard Dome Handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Material: Grade 304 stainless steel shroud w/ welded stainless steel flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Valve: 125 lb. 1 inch (25 mm) Bronze Globe Angle Valve / Male Hose Fitting / Quick Disconnect w/ Built-in Vacuum Breaker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Stainless steel reservoir. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Insulation: R-8 rated / Thermo-Cell insulation | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Mounting Hardware: Black powder coated under-deck support flange w/ hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Stainless flange shall rest on top of built-up roofing insulation and material for flashing to roof membrane shall be provided by roofing contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Structural angle framing shall be provided below roof deck. Secure under-deck support flange to framing with provided hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Freeze Proof Pedestal Hydrant | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | At each location on roof where roof hydrant is shown on plans provide MPH-24FP Pedestal Hydrant as manufactured by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hydrant shall be provided complete with fully insulated stainless steel shroud, seamlessly welded flashing, under deck flange and Weather-Guard Dome handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Composition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Cast aluminum Weather-Guard Dome Handle | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Grade 304 stainless steel shroud w/ welded stainless flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 150 lb 3/4 inch (19 mm) Bronze Globe Angle Valve / Male Hose Fitting / Built-in Vacuum Breaker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Brass inlet fitting w/ drain-down port. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Insulation: R-8 rated / Thermo-Cell insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Mounting Hardware: Black powder coated under-deck support flange with hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Stainless flange shall rest on top of built-up roofing insulation and material for flashing to roof membrane shall be provided by roofing contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Structural angle framing shall be provided below roof deck. Secure under-deck support flange to framing with provided hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Industrial Control Station and Companion Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Control Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | At each location as shown on plans, provide an MAPA Products - Industrial Control Station. Panel shall be brushed stainless steel with concealed wall box provided with panel service switch, low voltage transformer and fuse block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel shall have integral printed circuit board with logic device to provide 120-vac output circuits to activate utilities as shown on drawings. Number of output circuits as noted on drawings. Activation of output circuits shall be enabled only by switch ON and then keying. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | The Panel shall be equipped with a service switch for each output circuit, and a momentary enabling key switch. Deactivation of output circuits shall not require engagement of enabling key. Panel shall be provided with N/O momentary panic button assembly to deactivate output circuits in case of emergency. Reset after panic shall occur by re-keying. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provide panel with additional terminals for integration of MAPA Products Remote Panic Button Assembly, and opto-isolated input terminal for integration with facility's alarm system. A fire alarm signal shall deactivate all utilities controlled by the ICS Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Solenoids: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Furnish and install MAPA Products Series 100 normally closed general service zero differential solenoids at each utility service. Solenoid coil shall be 120-vac. Provide a ball valve up-stream from solenoid and wye strainer on all fluid delivery systems. Thoroughly flush piping system prior to placing into service. Final connection to coil from Control Panel by electrical contractor. Solenoids shall close upon loss of operating power and require re-keying for reactivation of service. Provide solenoids in MAPA Products Pre-assembled Solenoid Enclosure, Model # MSE-111-120 vac-X-X-K. Solenoid sized as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electric Contacts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Where electric service is controlled by the system, provide MAPA Products Pre-Assembled Electrical Enclosure, Model # MEE-31X-S-L. Number of contacts and location as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ELECTRICAL CONDUIT SUPPORTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide piping support system complying with layout, elevations, slope and support frequency as indicated or required to comply with referenced or applicable codes and ordinances. Installation shall eliminate potential for stress on piping runs, fittings, bends and terminations. Isolate materials to prevent galvanic reaction and abrasive damage due to thermal expansion and vibration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Supports shall be designed and manufactured in accordance with, MSS SP-58-2002 and MSS SP-69-2002. Seismic and wind resistant applications are manufactured to conform to MSS SP-127-2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fiberglass Non-Penetrating Adjustable Pipe Supports for Electrical Conduit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Light to Medium Duty - Conduit support base shall combine UV protected 33 percent fiberglass reinforced 6/6 Nylon with an adjustable stainless steel threaded rod and axel assembly and which securely attaches to the base. Base for Pipe Support shall have flat solid lower surface with neoprene roof pad adhered to bottom surface. Pad shall provide for cushion between support and roof surface. Support shall be adjustable up to 10 inches (254 mm) above roof surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single Post Support for Electrical and Telecommunications Conduit-Provide single post adjustable support with stainless steel pipe clamp containing a UV treated rubber cushion for separation of dissimilar metals and vibration dampening. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-1 Single Post Pipe Support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adjustable Strut Supports for Roof Top Electrical Conduit - Assembly shall include aluminum B54 strut for supporting electrical conduit. The assemblies shall be leveled using the adjustment feature and the stands shall be spaced so that weights are evenly distributed. Electrical conduit shall be evenly spaced on the support and secured to strut using snap locking nylon pipe clamps. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-2 with 10 inches (254 mm) strut for one set of smaller size conduits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS-3 with 12 inches (305 mm) strut to support up to 4 conduits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | MAPA Products, MAPA Bridging System with 2 feet (610 mm), 3 feet (914 mm), or 6 feet (1829 mm) B24 strut as applicable to support larger quantities of line sets along a common corridor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | To provide additional protection to the roof, support assembly shall include roof isolation pads to be placed under MAPA Supports. Isolation pads shall be 1/2 inch (13 mm) 100 percent recycled black rubber design Heavy-Duty Walk Pads, sized and provided by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Metal Non-Penetrating Adjustable Pipe Supports for Electrical Conduit - Heavy Duty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pipe support base to be manufactured of grade 304 stainless steel with an adjustable stainless steel threaded rod and axel assembly, which shall securely attach to base. To provide additional protection to the roof, support assembly shall include roof isolation pads to be placed under MAPA Supports. Isolation pads shall be 1/2 inch (13 mm) 100 percent recycled black rubber design Heavy-Duty Walk Pads, sized and provided by MAPA Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adjustable Strut Supports for Roof Top Electrical and Telecommunications Conduit - Assembly shall include aluminum B24 strut for supporting electrical conduit. The assemblies shall be leveled using the adjustment feature and the stands shall be spaced so that weights are evenly distributed. Electrical conduit shall be evenly spaced on the support and secured to strut using snap locking nylon pipe clamps. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MS-3SX with 12 inches (305 mm) B24 strut for one set of smaller size conduits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MS-3SXW with 16 inches (406 mm) B24 strut to support up to 4 conduits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | MAPA Products, MAPA Bridging System with 2 feet (610 mm), 3 feet (914 mm), or 6 feet (1829 mm) B24 strut as applicable to support larger quantities of line sets along a common corridor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adjustable Trapeze Support- The assemblies shall be leveled using the adjustment feature and the stands spaced so that weights are evenly distributed. Products shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | MAPA Products, MB-815 platforms designed to receive standard B24 strut for single pipe runs 6 inches (152 mm) in diameter or less or dual 4 inches (102 mm) and smaller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | MAPA Products, MB-1416 platforms designed to receive standard B24 strut for single pipe runs 10 inches (254 mm) in diameter or less or dual 8 inches (203 mm) and smaller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | MAPA Products, MB-2020 platforms designed to receive standard B24 strut for single pipe runs 16 inches (406 mm) in diameter or less or dual 10 inches (254 mm) and smaller. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Alternatively, provide; complete trapeze support fully assembled with stainless steel base, HDG strut, hangers and isolation pads as designed by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | INDUSTRIAL CONTROL STATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide the ICS as scheduled with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panic Button: Disengages the system-requiring key activation to re-engage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Key Switch: Activates the system each time a circuit is to be engaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control Switch - Activates circuit(s) with key activation or deactivates to OFF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Mounted LED - Indicates that System is Active. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mounting: Flush Wall Mount - Wall Box is provided with a flush mounting flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Unit is provided with mounting hardware | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Control Panel - Stainless Steel 16 gauge | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wall Box - 16 gauge plated sheet metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Output rating: 120 VAC @ 10 amps / 24VAC @ 3 amps | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Units shall be provided with Integrated circuitry for building automation and alarm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Units shall be provided under UL-508-A / Industrial Control Panel Specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | PEDESTAL MOUNTED ELECTRICAL DISCONNECT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide Stainless Steel Pedestal Discount as manufactured by MAPA Products at all roof-mounted equipment. Disconnects shall be configured per engineers schedule with voltage ratings suitable for normal voltage of the equipment with which they are to be applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mount pedestal within 6 feet of the equipment served and at the direction of the engineer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stainless flange shall rest on top of built-up roofing insulation and material for flashing to roof membrane provided by roofing contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Structural angle framing shall be provided below roof deck. Secure under-deck support flange to framing with provided hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Disconnects are furnished with NEMA 3R Rainproof enclosure. The switch is provided with handle suitable for padlocking in the OFF position. Defeat-able front accessible door prevents opening of switch when in ON position or turning the switch ON when the door is open. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Construction: Each pedestal shall be furnished complete with stainless steel shroud, seamlessly welded flashing, under-deck flange, termination cable, and GFCI convenience outlet and control port. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pedestal - 4 inches by 4 inches (102 mm by 102 mm) 14 gauge T-304 Stainless square tubing. Total length: 48 inches (1219 mm) with 36 inches (914 mm) above roof flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Solid welded stainless cap tops off the Shroud. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roof Flange - 16 gauge T-304 Stainless sheet - continuous welded seam at pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Under deck Flange - Welded 14 gauge sheet metal - black powder coated w/ anchor bolts and trim to secure pedestal to roof structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | GFCI - Commercial grade receptacle housed in die-cast aluminum single gang weatherproof outlet box with weatherproof hinged cover plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Control Port - This port when mounted on the surface of the Shroud enables control wiring to be installed exterior of the roof-top equipment. Service conduit with a pull-string extends from the Port to beneath the roof structure for easy accessibility. A drillable plug permits the installer to size the penetration to that of the control cable. The control cable shall be fastened to the electrical service cable or other rigid member. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Class R Fuse Kit - Rejects all but Class R fuses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Lighting Surge Arrestor - Arrestor is mounted to base of Safety Switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Dual Pedestal Assemblies: Two individual disconnects mounted "back-to-back" on a single oversized 4 inches (102 mm) by 6 inches (152 mm) Stainless Steel shroud. Max 30 amp - 3 wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Extended stainless shroud for special applications up to five feet above roofline (6 inches (152 mm) increments). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | GFCI omitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Extended termination cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Termination cable omitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Model MPD - 30 General Duty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Unit utilizes a Square D Model # D221NRB Safety Switch. 3 wire (2 Blades and Fuse holders, 1 Neutral) 120-240 Vac. Max rating 30 amp. - UL Listed, File E2875. Designed for light to medium duty applications such as roof mounted air conditioning units and exhaust fans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Model MPD 30-3 X - Heavy Duty: 3 wire (2 Blades and Fuse holders, 1 Neutral) 240 Vac. Max rating 30 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Model MPD 60-3 X - Heavy Duty: 3 wire (2 Blades and Fuse holders, 1 Neutral) 240 Vac. Max rating 60 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Model MPD 30-4 X - Heavy Duty: 4 wire (3 Blades and Fuse holders, 1 Neutral) 240 Vac. Max rating 30 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Model MPD 60-4 X - Heavy Duty: 4 wire (3 Blades and Fuse holders, 1 Neutral) 240 Vac. Max rating 60 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Model MPD 30-4 Y - Heavy Duty: 4 wire (3 Blades and Fuse holders, 1 Neutral) 600 Vac. Max rating 30 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Model MPD 60-4 Y - Heavy Duty: 4 wire (3 Blades and Fuse holders, 1 Neutral) 600 Vac. Max rating 60 amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heavy Duty Series utilizes the Square D Class 3110 - 240 Volt or 600 Volt, depending upon the application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Switches are provided without fuses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | ELECTRICAL UTILITY PEDESTAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | The Standard Stainless Steel Shroud extends above roof line 36 inches (914 mm) with an additional 12 inches (305 mm) beneath the roofline shroud to permit the unit to be securely fastened to the roof structural member by securing the under-deck mounting flange to a welded deck flange. The roof flange is provided with fastening hardware to enable the installer to secure the flange first against the shroud and then onto a deck flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pedestals are furnished completely assembled. Leads for connection to the power source below the roofline are shielded in Flexible Metal Conduit. Wiring and Conduit sizes are according to industry standards and NEC. All fixtures are within NEMA 3R rainproof enclosures. Connections exposed to weather are made liquid tight. MPX-20 Utility Pedestals are max rated 20 amps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pedestal: 2 inch (51 mm) by 2 inches (51 mm) 14 gauge T-304 Stainless square tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Solid welded stainless cap tops off the shroud. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roof Flange - 16 gauge T-304 Stainless sheet - continuous welded seam at pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Under Deck Flange - Welded 14 gauge sheet metal - black powder coated w/ anchor bolts and trim to secure pedestal to roof structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Product: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model MPX-20-GL: Pedestal with single GFCI and incandescent lighting array | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model MPX-20-L: Pedestal with incandescent lighting array | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model MPX-20-G: Pedestal with single GFCI | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model MPX-20: Pedestal only | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates and roof membrane have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pipe Supports: Supports shall be spaced so weights are evenly distributed typically 6 feet to 10 feet (1828 mm to 3048 mm) apart unless otherwise indicated. Supports shall be positioned so that piping rests evenly on the base without undo strain. Coordinate exact support locations with roofing work. Maintain minimum 6 inch (152 mm) clearance above roof for all piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bridging Assembly: Supports shall be spaced 6 feet (1829 mm) to 10 feet (3048 mm) apart or as indicated. The height adjustments shall be leveled and the bridges shall be spaced so that weights are evenly distributed. Piping shall be evenly spaced on the bridge. Natural gas piping shall be suspended above the bridge utilizing a MS-3a Roller Assembly. Condensate lines shall be mounted above the bridge with an MS-5AA or MS-9AA adjustable assembly. Use manufacturer recommended clamps to secure refrigeration lines and conduits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Using the adjustment feature the assemblies shall be set to allow for gravity flow to designated drain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||