| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Innovative Energy, Inc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
10653 West 181st Avenue Lowell, Indiana 46356 Te1: (800) 776,-3645 / (219) 696-3639 Fax: (800) 551-3645 / (219) 696-5220 Website: www.lnsul.net E-mail: info@insul.net [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Duct liner/wrap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 15810 - Ducts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 15820 - Duct Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 411 - Standard Test Method for Hot-Surface Performance of High-Temperature Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 916 - Standard Specification for Adhesives for Duct Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 1371 - Standard Specification for Fibrous Glass Duct Lining Insulation (Thermal and Sound Absorbing Material). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C - 1104 - Standard Test Method for Determining the Water Vapor Absorption of Unfaced Mineral Fiber Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM G 21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM G 22 - Standard Practice for Determining Resistance of Plastics to Bacteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | SMACNA HVAC Duct Construction Standards-Metal and Flexible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | UL 181 - Standard for Factory-Made Air Ducts and Air Connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Certificates: Submit manufacturer's certification that materials comply with specified requirements and are suitable for intended application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Warranty: Submit manufacturer's standard warranty at substantial completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying material name and manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in a clean, dry area indoors location until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect materials during handling and installation to prevent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Innovative Energy Inc., which is located at: 10653 W. 181st Ave. ; Lowell, IN 46356-9451; Toll Free Tel: 800-776-3645; Tel: 219-696-3639; Fax: 219-696-5220; Email: request info; Web: www.insul.net | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | DUCT LINER/WRAP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Duct Liner/Wrap: Astro-Safe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: Noise-suppressing, thermal-insulating, foil-faced, duct liner/wrap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: High-loft polyester batt with fiberglass scrim-reinforced aluminum foil facing on 1 side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Noise Reduction Coefficient (NRC), ASTM C 423: 0.75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flame Spread Index, ASTM E 84: 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Smoke Developed Index, ASTM E 84: 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thermal Resistance, ASTM C 518: R-Value: 4.0 per sq inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heat Tolerance, ASTM C 411: Passed, no warpage, 250 degrees F (122 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Air Erosion, UL 181 (ASTM C 1071): Passed, tested to 6,000 FPM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Water Vapor Absorption, ASTM C 1104: 0.9 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Bacteria Resistance, ASTM G 22: Zero growth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Fungi Resistance, ASTM G 21: Zero growth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adhesive: Thermal duct adhesive conforming to ASTM G 916, Type I. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Foil Tape: "Astro-Foil" foil tape. 2-mill aluminum foil tape with acrylic adhesive.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until surfaces to receive duct liner/wrap have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install duct liner/wrap in accordance with ASHRE and SMACNA Standards and manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install duct liner/wrap with aluminum foil facing toward air stream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Apply adhesive to a minimum of 90 percent of duct surfaces to be covered with duct liner/wrap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ensure installation is tight with no exposed edges of duct Iiner/wrap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Seal exposed edges of duct liner/wrap not covered with foil with adhesive and foil tape in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Protect upstream edge of duct liner/wrap preceded by uninsulated duct with Zee or channel metal nosing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install duct Iiner/wrap with welded or impact-driven mechanical fasteners in accordance with SMACNA HVAC Duct Construction Standards-Metal and Flexible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Space mechanical fasteners in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Ensure mechanical fasteners do not compress duct liner/wrap more than 10 percent. Repair cuts or gouges in foil surface of duct liner/wrap with foil tape in accordance with manufacturers instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Tape seams where edges of duct liner/wrap butt together with foil tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed duct liner/wrap from damage until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||