| |  |
| |
| | SECTION 15125 |
| |
| | SLEEVES AND HANGERS |
| |
| | |
| | ** NOTE TO SPECIFIER ** JV-Industries, LLC sleeves and hangers. |
| | This section is based on the products of JV-Industries, LLC, which is located at: |
| | 3810 W. Flamingo Rd. Pahrump, NV 89048 |
| | Tel: 775-727-6257 |
| | Fax: 775-727-0105 |
| | Email: click Here |
| | Web Site: www.jv-industries.com |
| | [ Click Here ] for additional information. |
| | JV-Industries LLC is a custom manufacturer of galvanized metal products and accessories for concrete penetrations. Our unique patented design products offer greater versatility, and are far more cost effective due to their labor saving design. Our concrete embedded inserts for pipe hangers are UL approved. Our fire rated sleeves are UL and ULC approved. |
| | JV-Industries is a custom shop, and all products are made to fit your order. Our products include the following: |
| | Sheet Metal Deck Sleeves: Sheet Metal Deck Sleeves provide penetration through the concrete slab. They are installed with staples, screws, or nails before the concrete is poured. They are flanged at the base and grooved at the top for maximum strength at both ends of the sleeve, spot welded to insure stability and have a metal cap. Composed of galvanized material, sleeves come in a variety of custom sizes, 3" diameter or greater. Other products include Q-Deck Sleeves and Adjustable Deck Sleeves. |
| | Fire Rated Deck Sleeve: UL approved for a fire rating of 3 hours, the JV-F-Can is a one stop cast in place unit consisting of a 26g sheet metal housing with intumescent and mineral wool interior with a neoprene gasket for tight pipe fittings. F-Cans are installed using nails, screws, or staples to the decking before the concrete is poured. F-Cans are made for 1-1/2", 2", 3", and 4" pipe sizes. The length of each F-Can is customized to your specifications. For larger pipe diameters please call the manufacturer for availability. |
| | Adjustable Beam Sleeves: Our patented Adjustable Beam Sleeve is used in the construction of concrete beams for parking structures. The floating ends of the beam sleeve taper to allow for a snug fit into the steel form without having to secure it to the form itself. The pre-finished openings of the passage easily accommodate pipe of various sizes. The beam sleeve also adjusts approximately 2 inches either way to fit assorted thickness of the support beam. |
| | Fire Rated Adjustable Wall Sleeve: Fire Rated Adjustable Wall Sleeves are made in the same fashion as our Fire Rated Deck Sleeve with the exception that both ends have an intumescent seal and a neoprene gasket for tight pipe fittings. These are available in various diameters and we customize all lengths to your specifications. Other products include non-fire rated Adjustable Wall Sleeves. |
| | Fire Rated Water Closet Flange: The JV-Industries Fire Rated Water Closet Flange has the same material as our other fire rated products. What makes this unique is the PVC pipe is already in the unit, and ready for flange attachment. |
| | Other products include: Tub Boxes, Pipe Hangers, Pipe Saddles, Calcium Silicate Inserts. Refer to specifications in this section for sleeves and hangers. |
| |
| | PART 1 | GENERAL |
| |
| | 1.1 | SECTION INCLUDES |
| |
| | | A. | Deck sleeves. |
| |
| | | B. | Q-Deck sleeves. |
| |
| | | C. | Beam sleeves. |
| |
| | | D. | EMT deck sleeves. |
| |
| | | E. | EMT Q-deck sleeves. |
| |
| | | F. | Insulated deck sleeves. |
| |
| | | G. | Fire rated deck sleeves. |
| |
| | | H. | Adjustable wall sleeves for concrete wall penetrations. |
| |
| | | I. | Fire rated adjustable wall sleeves. |
| |
| | | J. | Adjustable beam sleeves. |
| |
| | | K. | Tub boxes. |
| |
| | | L. | Fire rated water closet flanges. |
| |
| | | M. | Calcium pipe shields for pipe insulation. |
| |
| | | N. | Pipe saddles. |
| |
| | | O. | Pipe hangers. |
| |
| | 1.2 | RELATED SECTIONS |
| | ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. |
| |
| | | A. | Section 03300 - Cast-in-Place Concrete. |
| |
| | | B. | Section 05120 - Structural Steel. |
| |
| | | C. | Section 05500 - Metal Fabrications. |
| |
| | | D. | Section 15050 - Basic Mechanical Materials and Methods. |
| |
| | | E. | Section 15060 - Hangers and Supports. |
| |
| | | F. | Section 15700 - Heating, Ventilating, and Air Conditioning Equipment. |
| |
| | | G. | Section 15820 - Duct Accessories. |
| |
| | 1.3 | REFERENCES |
| | ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section. NFPA 13 is the standard for installing pipe hangers. UL 203 is the test standard used by UL for testing friction loss and hydrostatic strength of pipe hangers. |
| |
| | | A. | ANSI/NFPA 13: Standard for the Installation of Sprinkler Systems. |
| |
| | | B. | UL 203: Pipe Hanger Equipment for Fire Protection Service. |
| |
| | | C. | UL Certification VFXT.EX5051: Friction loss and hydrostatic strength based on UL 203. |
| |
| | 1.4 | SUBMITTALS |
| |
| | | A. | Submit under provisions of Section 01300. |
| |
| | | B. | Product Data: Submit for all products proposed for use, describing physical characteristics and method of installation. |
| |
| | | C. | Shop Drawings: Show installation layout, sizes of units, and details of installation. |
| |
| | | D. | Verification Samples: Actual samples of each type of hanger and fasteners, and one sample of each type of sleeve member. |
| |
| | | E. | Certifications: |
| | | | 1. | Submit manufacturer's certificate that products meet or exceed specified requirements. |
| | | | 2. | Submit installer qualifications. |
| |
| | 1.5 | QUALITY ASSURANCE |
| |
| | | A. | Manufacturer Qualifications: Company with minimum five years experience manufacturing specified products. |
| |
| | | B. | Installer Qualifications: Utilize an installer having demonstrated experience on projects of similar size and complexity, and trained and authorized by the door manufacturer to perform the work of this section. |
| |
| | | C. | Pre-Installation Meeting: After approval of submittals, but before beginning installation, conduct a meeting at project site attended by Architect, Contractor, and subcontractors who will install piping and electrical work. |
| | | | 1. | Purpose of meeting is to describe in detail the installation process and to establish agreement, coordination, and responsibilities. |
| | | | 2. | Prepare detailed meeting report and distribute copies to the Architect and all attendees. |
| |
| | 1.6 | DELIVERY, STORAGE, AND HANDLING |
| |
| | | A. | Store products in manufacturer's unopened packaging until ready for installation. |
| |
| | | B. | Store products in protected area not exposed to weather and at temperature conditions recommended by manufacturer. |
| |
| | 1.7 | PROJECT CONDITIONS |
| |
| | | A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. |
| |
| | PART 2 | PRODUCTS |
| |
| | 2.1 | MANUFACTURERS |
| |
| | | A. | Acceptable Manufacturer: JV-Industries, LLC , which is located at: 3810 W. Flamingo Rd. ; Pahrump, NV 89048; Tel: 775-727-6257; Fax: 775-727-0105; Email: request info; Web: www.jv-industries.com |
| | ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. |
| |
| | | B. | Substitutions: Not permitted. |
| |
| | | C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. |
| |
| | 2.2 | MATERIALS |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no deck sleeves. |
| |
| | | A. | Deck Sleeve: 26 gauge galvanized steel base plate spot welded to a grooved 26 gauge galvanized steel housing with a metal protective cap; for use in concrete decks. |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. Retain "As indicated" for custom sizes. |
| | | | 1. | Pipe Diameter: 3 inches, minimum, to 14 inches (76 mm to 356 mm). |
| | | | 2. | Pipe Diameter: As indicated. |
| | | | 3. | Sleeve Length: 6 inches to 15 inches (152 mm to 381 mm). |
| | | | 4. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no Q-Deck sleeves. |
| |
| | | B. | Q-Deck Sleeve: 26 gauge galvanized steel base plate spot welded to a grooved 26 gauge galvanized steel housing with a metal protective cap; for use with Robertson deck or corrugated metal deck forms with slab penetrations. |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. Retain "As indicated" for custom sizes. |
| | | | 1. | Pipe Diameter: 3 inches, minimum, to 12 inches (76 mm to 305 mm). |
| | | | 2. | Pipe Diameter: As indicated. |
| | | | 3. | Sleeve Length: 3 inches to 7 inches, plus and minus upper (H1) and lower (H2) heights of corrugated deck (152 mm to 381 mm with H1 and H2). |
| | | | 4. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no EMT deck sleeves. |
| |
| | | C. | EMT (Electric Metallic Tubing) Deck Sleeve: 26 gauge galvanized steel base plate spot welded to a 26 gauge galvanized steel housing with a plastic protective cap; for use in concrete decks. |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. Retain "As indicated" for custom sizes. |
| | | | 1. | Pipe Diameter: 1/2 inch to 2 inches, maximum (13 mm to 51 mm). |
| | | | 2. | Pipe Diameter: As indicated. |
| | | | 3. | Sleeve Length: 6 inches to 12 inches (152 mm to 305 mm). |
| | | | 4. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no EMT Q-Deck sleeves. |
| |
| | | D. | EMT (Electric Metallic Tubing) Q-Deck Sleeve: 26 gauge galvanized steel base plate spot welded to a 26 gauge galvanized steel housing with a plastic protective cap; for use with Robertson deck or corrugated metal deck forms with slab penetrations. |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. Retain "As indicated" for custom sizes. |
| | | | 1. | Pipe Diameter: 1/2 inch to 2 inches, maximum (13 mm to 51 mm). |
| | | | 2. | Pipe Diameter: As indicated. |
| | | | 3. | Sleeve Length: As indicated, including upper (H1) and lower (H2) heights of corrugated deck. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no insulated deck sleeves. |
| |
| | | E. | Insulated Deck Sleeve: 26 gauge galvanized steel base plate and 26 gauge galvanized steel housing with 1 inch (25 mm) of mineral wool insulation and a metal protective cap. |
| | ** NOTE TO SPECIFIER ** All parts of this product are custom made. Indicate required dimensions on drawings. |
| | | | 1. | Pipe Diameter: As indicated. |
| | | | 2. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no adjustable galvanized deck sleeves. |
| |
| | | F. | Adjustable Galvanized Deck Sleeve: 26 gauge galvanized steel base plate and two-part 26 gauge galvanized steel housing that has an inner and outer sleeve for length adjustment. |
| | ** NOTE TO SPECIFIER ** ** NOTE TO SPECIFIER ** Delete sleeve sizes below not required for the Project. Retain "As indicated" for custom sizes. |
| | | | 1. | Sleeve Diameter: 3 inches (76 mm). |
| | | | 2. | Sleeve Diameter: 4 inches (102 mm). |
| | | | 3. | Sleeve Diameter: 5 inches (127 mm). |
| | | | 4. | Sleeve Diameter: 6 inches (152 mm). |
| | | | 5. | Sleeve Diameter: 7 inches (178 mm). |
| | | | 6. | Sleeve Diameter: 8 inches (203 mm). |
| | | | 7. | Sleeve Diameter: 9 inches (229 mm). |
| | | | 8. | Sleeve Diameter: 10 inches (254 mm). |
| | | | 9. | Sleeve Diameter: 11 inches (279 mm). |
| | | | 10. | Sleeve Diameter: 12 inches (305 mm). |
| | | | 11. | Sleeve Diameter: As indicated. |
| | | | 12. | Sleeve Length: 4-1/2 inches to 7 inches (114 mm to 178 mm). |
| | | | 13. | Sleeve Length: 6-1/2 inches to 10 inches (165 mm to 254 mm). |
| | | | 14. | Sleeve Length: 8-1/2 inches to 13 inches (216 mm to 330 mm). |
| | | | 15. | Sleeve Length: 12-1/2 inches to 20 inches (318 mm to 508 mm). |
| | | | 16. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no fire-rated deck sleeves. |
| |
| | | G. | Fire Rated Deck Sleeve: 26 gauge galvanized steel base plate and 26 gauge galvanized steel housing with mineral wool insulation, an intumescent seal, neoprene gasket and a metal protective cap; for use in concrete decks. |
| | | | 1. | UL approved for 3 hour fire rating. |
| | ** NOTE TO SPECIFIER ** Delete pipe sizes below not required for the Project. |
| | | | 2. | Pipe Diameter: 1-1/2 inches (38 mm). |
| | | | 3. | Pipe Diameter: 2 inches (51 mm). |
| | | | 4. | Pipe Diameter: 3 inches (76 mm). |
| | | | 5. | Pipe Diameter: 4 inches (102 mm). |
| | | | 6. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no adjustable wall sleeves for concrete wall penetrations. |
| |
| | | H. | Adjustable Wall Sleeve for Concrete Wall Penetrations: 24 gauge galvanized steel base plates and 24 gauge galvanized steel two-part housing that has an inner and outer sleeve for length adjustment. Slip joint sized to provide a minimum 4 inch (102 mm) overlap to maintain shape and strength during concrete pour. |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. Retain "As indicated" for custom sizes. |
| | | | 1. | Sleeve Diameter: 3 inches to 15 inches (76 mm to 381 mm). |
| | | | 2. | Sleeve Diameter: As indicated. |
| | | | 3. | Sleeve Length: 6 inches to 15 inches (152 mm to 381 mm). |
| | | | 4. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no fire-rated adjustable wall sleeves. |
| |
| | | I. | Fire Rated Adjustable Wall Sleeve: 26 gauge galvanized steel base plates and a 26 gauge galvanized steel housing with mineral wool insulation; each end of the sleeve shall have an intumescent seal and neoprene gasket; for use in concrete decks. |
| | | | 1. | UL approved for 3 hour fire rating. |
| | ** NOTE TO SPECIFIER ** Delete pipe sizes below not required for the Project. |
| | | | 2. | Pipe Diameter: 1-1/2 inches (38 mm). |
| | | | 3. | Pipe Diameter: 2 inches (51 mm). |
| | | | 4. | Pipe Diameter: 3 inches (76 mm). |
| | | | 5. | Pipe Diameter: 4 inches (102 mm). |
| | | | 6. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no adjustable beam sleeves. Beam sleeves are used in the construction of concrete beams for parking structures. |
| |
| | | J. | Adjustable Beam Sleeve: 20 gauge galvanized steel two-part housing that has an inner and outer sleeve for length adjustment. The floating ends of the beam sleeve taper to allow for a close fit into the steel form. Slip joint sized to provide a minimum 4 inch (102 mm) overlap to maintain shape and strength during concrete pour. |
| | ** NOTE TO SPECIFIER ** ** NOTE TO SPECIFIER ** Delete sleeve sizes below not required for the Project. Retain "As indicated" for custom sizes. Note that on this product, lengths are all custom sizes. |
| | | | 1. | Sleeve Diameter: 5 inches (127 mm). |
| | | | 2. | Sleeve Diameter: 6 inches (152 mm). |
| | | | 3. | Sleeve Diameter: 7 inches (178 mm). |
| | | | 4. | Sleeve Diameter: 8 inches (203 mm). |
| | | | 5. | Sleeve Diameter: 10 inches (254 mm). |
| | | | 6. | Sleeve Diameter: 12 inches (305 mm). |
| | | | 7. | Sleeve Diameter: As indicated. |
| | | | 8. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no tub boxes. |
| |
| | | K. | Tub Boxes: Tub box assemblies allow for necessary workspace for traps, piping and elbow fittings under tub or shower traps in concrete slabs. Assemblies shall be formed from galvanized steel and spot welded. |
| | | | 1. | Box: 26 gauge. |
| | | | 2. | Deck Sleeve: 26 gauge. |
| | | | 3. | Flange: 24 gauge. |
| | | | 4. | Leg Attachment: 20 gauge. |
| | | | 5. | Sleeve Length: To accommodate the drain riser; sleeve shall be 3 inches, minimum. |
| | ** NOTE TO SPECIFIER ** Insert sizes required for the Project below, or, retain "As indicated" if shown on Drawings. |
| | | | 6. | Box Size: As indicated. |
| | | | 7. | Sleeve Diameter: As indicated. |
| | | | 8. | Leg Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no fire-rated water closet flange. |
| |
| | | L. | Fire Rated Water Closet Flange: 26 gauge galvanized steel base plate and 26 gauge galvanized steel housing with an integral PVC water closet flange, mineral wool insulation, an intumescent seal, neoprene gasket, and a metal protective cap; for use in concrete decks. |
| | | | 1. | PVC Flange Size: 4 inches (102 mm), Schedule 40. |
| |
| | | M. | UL approved for 3 hour fire rating. |
| | | | 1. | PVC Flange Size: 4 inches (102 mm), Schedule 40. |
| | | | 2. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no calcium pipe shields. |
| |
| | | N. | Calcium Pipe Shields for Pipe Insulation: Crush resistant asbestos-free Type "S" hydrous calcium silicate encased in a 360 degree radius galvanized sheet metal saddle, for use at the point of support for suspended insulated pipes. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs for metal gauge. Refer to manufacturer's literature to coordinate gauge with pipe shield size. |
| | | | 1. | Metal Gauge: 24 gauge A-527 galvanized steel saddle. |
| | | | 2. | Metal Gauge: 20 gauge A-527 galvanized steel saddle. |
| | ** NOTE TO SPECIFIER ** Refer to manufacturer's literature to select appropriate pipe shield size. Insert below or indicate on drawings. |
| | | | 3. | Diameter and Length: As indicated. |
| | | | 4. | Temperature Range, Calcium Silicate: 20 degrees F to 1200 degrees F (-7 degrees C to 649 degrees C). |
| | | | 5. | Compressive Strength, Calcium Silicate: 140 psi (9.8 kg/m) minimum. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no pipe saddles. |
| |
| | | O. | Pipe Saddles: 180 degree radius galvanized sheet metal saddle for use at the point of support for suspended insulated pipes. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs for metal gauge. Then, revise applicable subparagraphs for pipe diameter and length as required for the Project. Retain "As indicated" for custom sizes. |
| | | | 1. | Metal Gauge: 20 gauge A-527 galvanized steel saddle. |
| | | | | a. | Pipe Diameter: 3 inch to 14 inches, maximum (76 mm to 356 mm). |
| | | | | b. | Sleeve Length: 6 inches to 18 inches (152 mm to 457 mm). |
| | | | | c. | Pipe Diameter: As indicated. |
| | | | | d. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the previous paragraph for metal gauge or the following paragraph. Then, revise applicable subparagraphs for pipe diameter and length as required for the Project. Retain "As indicated" for custom sizes. |
| | | | 2. | Metal Gauge: 18 gauge A-527 galvanized steel saddle. |
| | | | | a. | Pipe Diameter: 3 inch to 14 inches, maximum (76 mm to 356 mm). |
| | | | | b. | Sleeve Length: 12 inches to 18 inches (305 mm to 457 mm). |
| | | | | c. | Pipe Diameter: As indicated. |
| | | | | d. | Sleeve Length: As indicated. |
| | ** NOTE TO SPECIFIER ** Delete the following paragraph and subparagraphs if no pipe hangers or delete pipe hangers not required for the Project. |
| |
| | | P. | Pipe Hangers: Zinc plated materials, installed prior to pouring of poured-in-place concrete for the support of plumbing, mechanical devices and light fixtures. |
| | | | 1. | JV-PP Pipe Hanger: UL Certification VFXT.EX5051. Provide coupling nut. |
| | | | | a. | Load Capacity: 500 pounds to 7900 pounds (227 kg to 3583 kg). |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. |
| | | | | b. | Pipe Size: 2 inches to 12 inches (51 mm to 305mm). |
| | ** NOTE TO SPECIFIER ** Delete the hanger sizes not required for Project. |
| | | | | c. | Hanger Size: 1/4 inch (6 mm). |
| | | | | d. | Hanger Size: 3/8 inch (9 mm). |
| | | | | e. | Hanger Size: 1/2 inch (12 mm). |
| | | | | f. | Hanger Size: 5/8 inch (15 mm). |
| | | | 2. | JV-QD Pipe Hanger: UL Certification VFXT.EX5051. Provide coupling nut. |
| | | | | a. | Load Capacity: 500 pounds to 7900 pounds (227 kg to 3583 kg). |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. |
| | | | | b. | Pipe Size: 2 inches to 12 inches (51 mm to 305mm). |
| | ** NOTE TO SPECIFIER ** Delete the hanger sizes not required for Project. |
| | | | | c. | Hanger Size: 1/4 inch (6 mm). |
| | | | | d. | Hanger Size: 3/8 inch (9 mm). |
| | | | | e. | Hanger Size: 1/2 inch (12 mm). |
| | | | | f. | Hanger Size: 5/8 inch (15 mm). |
| | | | 3. | JV-QD-B Pipe Hanger: UL Certification VFXT.EX5051. Provide Grade 2 zinc plated hex tap bolt. |
| | | | | a. | Load Capacity: 500 pounds to 7900 pounds (227 kg to 3583 kg). |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. |
| | | | | b. | Pipe Size: 2 inches to 12 inches (51 mm to 305 mm). |
| | ** NOTE TO SPECIFIER ** Delete the hanger sizes not required for Project. |
| | | | | c. | Hanger Size: 1/4 inch (6 mm). |
| | | | | d. | Hanger Size: 3/8 inch (9 mm). |
| | | | | e. | Hanger Size: 1/2 inch (12 mm). |
| | | | | f. | Hanger Size: 5/8 inch (15 mm). |
| | | | 4. | JV-QD-B+ Pipe Hanger: UL Certification VFXT.EX5051. Provide coupling nut and a Grade 2 zinc plated hex tap bolt. |
| | | | | a. | Load Capacity: 500 pounds to 7900 pounds (227 kg to 3583 kg). |
| | ** NOTE TO SPECIFIER ** Revise pipe sizes below as required for the Project. |
| | | | | b. | Pipe Size: 2 inches to 12 inches (51 mm to 305mm). |
| | ** NOTE TO SPECIFIER ** Delete the hanger sizes not required for Project. |
| | | | | c. | Hanger Size: 1/4 inch (6 mm). |
| | | | | d. | Hanger Size: 3/8 inch (9 mm). |
| | | | | e. | Hanger Size: 1/2 inch (12 mm). |
| | | | | f. | Hanger Size: 5/8 inch (15 mm). |
| | | | 5. | JV-QD-E Pipe Hanger: Provide a coupling nut and a Grade 2 zinc plated hex tap bolt with a spade bolt for seismic restraint of fluorescent lighting fixtures. |
| | | | | a. | Load Capacity: 500 pounds (227 kg). |
| | | | | b. | Hanger Size: 1/4 inch (6 mm). |
| |
| | | Q. | Accessories: Clamps, bolts, nuts, washers, and other devices as required for a complete system. |
| |
| | PART 3 | EXECUTION |
| |
| | 3.1 | EXAMINATION |
| |
| | | A. | Do not begin installation until substrates have been properly prepared. |
| |
| | | B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. |
| |
| | 3.2 | PREPARATION |
| |
| | | A. | Clean surfaces thoroughly prior to installation. |
| |
| | | B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. |
| |
| | 3.3 | INSTALLATION |
| |
| | | A. | Install in accordance with manufacturer's instructions and recommendations and as required by applicable code. |
| |
| | | B. | Apply anchor items neatly, with anchor mounted plumb and level unless otherwise indicated. |
| |
| | 3.4 | FIELD QUALITY CONTROL |
| |
| | | A. | The Architect/Engineer reserves the right to require the anchor manufacturer's representative to demonstrate proper installation procedures for post-installed anchors and to observe Contractor's installation procedures, at no extra cost to Owner. |
| |
| | | B. | The Architect/Engineer reserves the right to require pullout or shear tests to determine adequacy of anchors, at no extra cost to Owner. |
| |
| | END OF SECTION |