MasterFormat: 95
Download this Plumbing Fixtures Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
VitrA USA Inc. Plumbing Fixtures
 
         
SECTION 15410
 
         
PLUMBING FIXTURES
 
         
 
         
Copyright 2012 - 2013 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** VitrA USA Inc.; plumbing fixtures.
.
This section is based on the products of VitrA USA Inc., which is located at:
3000 Old Alabama Rd. Suite 119#416
Alpharetta , GA 30022
Toll Free Tel: 877-65VITRA
Tel: 770-904-6830
Fax: 770-904-6891
Email: request info
Web: www.vitra-usa.com
[ Click Here ] for additional information.
VitrA's quest is to create complete, satisfying bathroom environments. This means transforming often overlooked spaces into something more than a necessity of modern life. It's about creating an enjoyable experience by changing our perception of, and thus our interaction with, the bathroom.
To realize this ambition, VitrA employs a large in-house design studio and collaborates with a world-class array of acclaimed industrial designers. These talented individuals not only improve bathroom aesthetics, but functionality as well.
In 2006 alone, VitrA garnered four prestigious design awards. The ystanbul Collection by Ross Lovegrove won the Wallpaper Design Award for Best Bathroom, a Good Design Award and a Red Dot Design Award. Distinguished designer Defne Koz and her stunning yznik Collection were also recognized with a Red Dot Design Award.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Toilets (1.6 GPF)
 
          B.High efficiency toilets (HET).
 
          C.High efficiency dual flush toilets (HET).
 
          D.Flush valve toilets.
 
          E.Urinals.
 
          F.Pedestal lavatories.
 
          G.Counter lavatories.
 
          H.Wall mount lavatories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 15050 - Basic Mechanical Materials and Methods: Rough-in and structural support requirements.
 
          B.Section 15400 - Plumbing Fixtures and Equipment: Plumbing supply and waste fitting and accessories.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American National Standards Institute (ANSI):
          1.ANSI A 117.1 - Accessible and Usable Buildings and Facilities.
          2.ANSI A112.19.2 - Standard for vitreous china plumbing fixtures and hydraulic requirements for water closets and urinals.
          3.ANSI A112.19.6 - Hydraulic Performance Requirements for Water Closets and Urinals.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Rough-in drawings and templates for application required.
          4.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors.
 
          D.Verification Samples: For each finish product specified, two samples, representing actual product color.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.7WARRANTY
 
          A.Warranty: Manufacturer's standard limited warranty for materials and workmanship.
          ** NOTE TO SPECIFIER ** Delete warranty period if not required.
          1.10 year warranty for ceramic plumbing fixtures.
          2.2 year warranty for toilet seats and bathroom furniture products.
          3.1 year warranty for tank flushing mechanisms and for plastic, metal and rubber parts.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: VitrA USA Inc., which is located at: 3000 Old Alabama Rd. Suite 119#416 ; Alpharetta , GA 30022; Toll Free Tel: 877-65VITRA; Tel: 770-904-6830; Fax: 770-904-6891; Email: request info; Web: www.vitra-usa.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2PRODUCT DESIGNATIONS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.ADA Compliant: Where "ADA Compliance" is indicated the fixture shall meet the following:
          1.The American Disabilities Act Guidelines and ICC/ANSI A117-1 requirements when installed so top of seat is 17 inches (432 mm) from the finished floor. Recommended seat for ADA requirements: VitrA 36-003-002 ASME A 112.19.2, CSA B45, CMR 248 (State of Massachusetts), ADA ICC/ANSI A.117-1, LADWP/SPS (City of Los Angeles)
 
          B.Color: Unless indicated otherwise, The "XXX" in the model number indicating the color shall correspond to the following.
          ** NOTE TO SPECIFIER ** "XXX" in the model number indicates the color. The color surcharge is an additional 20 % for basic colors of the product's price. For basic and special colors offered for each suite, contact manufacturer.
          1.Color: 003 - White.
          2.Color: 017 - Bone.
          3.Color: 068 - Biscuit.
          ** NOTE TO SPECIFIER ** Thanks to its double glazing technology. VitrAclean keeps sanitaryware sparkling clean and looking their best for years and eliminates the need for strong cleaning agents. VitrAclean glazing surcharge is applicable per product. Delete if not required.
 
          C.Surface Finish:
          1.Provide VitrAclean double glazing on the following products and product types indicated:
          ** NOTE TO SPECIFIER ** List products or product types to receive VitrAclean.
          a.__________
          ** NOTE TO SPECIFIER ** VitrAhygiene's anti -bacterial glaze contains silver particles that reduce bacterial growth, offering 99.9 % resistance to germs. VitrAhygiene glazing surcharge is applicable per product. Delete if not required.
 
          D.Surface Anti-microbial Finish:
          1.Provide VitrAhygiene glazing on the following products and product types indicated:
          ** NOTE TO SPECIFIER ** List products or product types to receive VitrAhygiene.
          a.__________
 
          2.3TOILETS (1.6 GPF)
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Atlantis Series Two Piece Toilet as manufactured by VitrA.
          ** NOTE TO SPECIFIER ** Delete bowl not required.
          1.Product: Two piece toilet 1.6 gpf (6.1 lpf).
          a.Description: Round front bowl only. Model # 5050BXXX-0101.
          2.Product: Two piece toilet 1.6 gpf (6.1 lpf).
          a.Description: Elongated bowl only. Model # 5051BXXX-0101.
          3.Product: Two piece toilet 1.6 gpf (6.1 lpf). ADA compliant.
          a.Description: Elongated bowl only. Model # 5052BXXX-0075.
          ** NOTE TO SPECIFIER ** Delete tank not required.
          4.Tank:
          a.Description: White plastic trim lever on left hand side. Model # 6853BXXX-5347.
          b.Description: White plastic trim lever on left hand side. Fluidmaster fill valve. Model # 6853BXXX-5237.
          c.Rough-in: 12 inches (305 mm) rough-in.
          5.Tank:
          a.Description: Chrome plated trim lever on left hand side. Model # 6853BXXX-5348.
          b.Description: Chrome plated trim lever on left hand side, Fluidmaster fill valve. Model # 6853BXXX-5238.
          c.Rough-in: 12 inches (305 mm) rough-in.
          6.Tank: Styrofoam lined.
          a.Description: White plastic trim lever on left hand side. Model # 6853BXXX-5349.
          b.Description: White plastic trim lever on left hand side. Fluidmaster fill valve. Model # 6853BXXX-5339.
          c.Rough-in: 12 inches (305 mm) rough-in.
          7.Tank: Styrofoam lined.
          a.Description: Chrome plated trim lever on left hand side. Model # 6853BXXX-5350.
          b.Description: Chrome plated trim lever on left hand side, Fluidmaster fill valve. Model # 6853BXXX-5240.
          c.Rough-in: 12 inches (305 mm) rough-in.
          8.Tank:
          a.Description: White plastic trim lever on right hand side. Model # 6853BXXX-5351.
          b.Description: White plastic trim lever on right hand side. Fluidmaster fill valve. Model # 6853BXXX-5241.
          c.Rough-in: 12 inches (305 mm) rough-in.
          9.Tank:
          a.Description: Chrome plated trim lever on right hand side. Model # 6853BXXX-5352.
          b.Description: Chrome plated trim lever on right hand side, Fluidmaster fill valve. Model # 6853BXXX-5242.
          c.Rough-in: 12 inches (305 mm) rough-in.
          10.Tank:
          a.Description: White plastic trim lever on left hand side. Model # 5054BXXX-5357.
          b.Description: White plastic trim lever on left hand side. Fluidmaster fill valve. Model # 5054BXXX-5247.
          c.Rough-in: 10 inches (254 mm) rough-in.
          11.Tank:
          a.Description: Chrome plated trim lever on left hand side. Model # 5054BXXX-5358.
          b.Description: Chrome plated trim lever on left hand side, Fluidmaster fill valve. Model # 5054BXXX-5248.
          c.Rough-in: 10 inches (254 mm) rough-in.
          12.Tank:
          a.Description: White plastic trim lever on left hand side. Model # 5055BXXX-5359.
          b.Description: White plastic trim lever on left hand side. Fluidmaster fill valve. Model # 5055BXXX-5249.
          c.Rough-in: 14 inches (356 mm) rough-in.
          13.Tank:
          a.Description: Chrome plated trim lever on left hand side. Model # 5055BXXX-5360.
          b.Description: Chrome plated trim lever on left hand side, Fluidmaster fill valve. Model # 5055BXXX-5250.
          c.Rough-in: 14 inches (356 mm) rough-in.
          14.Tank: Styrofoam lined.
          a.Description: White plastic trim lever on left hand side. Model # 5055BXXX-5363.
          b.Description: White plastic trim lever on left hand side. Fluidmaster fill valve. Model # 5055BXXX-5253.
          c.Rough-in: 14 inches (356 mm) rough-in.
          15.Tank: Styrofoam lined.
          a.Description: Chrome plated trim lever on left hand side. Model # 5055BXXX-5364.
          b.Description: Chrome plated trim lever on left hand side, Fluidmaster fill valve. Model # 5055BXXX-5254.
          c.Rough-in: 14 inches (356 mm) rough-in.
          16.Tank:
          a.Description: White plastic trim lever on right hand side. Model # 5055BXXX-5367.
          b.Description: White plastic trim lever on right hand side. Fluidmaster fill valve. Model # 5055BXXX-5257.
          c.Rough-in: 14 inches (356 mm) rough-in.
          17.Tank:
          a.Description: Chrome plated trim lever on right hand side. Model # 5055BXXX-5368.
          b.Description: Chrome plated trim lever on right hand side, Fluidmaster fill valve. Model # 5055BXXX-5258.
          c.Rough-in: 14 inches (356 mm) rough-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4HIGH EFFICIENCY TOILETS (HET)
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Evergreen Series Two Piece Toilet as manufactured by VitrA.
          ** NOTE TO SPECIFIER ** Delete bowl not required.
          1.Product: Two piece toilet 1.2 gpf (4.5 lpf) HET.
          a.Description: Elongated bowl only. Model # 5195BXXX-0075.
          b.Bowl Height: Extended height. ADA compliant.
          2.Product: Two piece toilet 1.2 gpf (4.5 lpf) HET,
          a.Description: Round front bowl only. Model # 5196BXXX-0075.
          b.Bowl Height: Extended height. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete tank not required.
          3.Tank: Model # 5402BXXX-5332.
          a.Description: Polished chrome plated metal lever on left hand side, Fluidmaster fill valve.
          b.Rough-in: 12 inches (305 mm) rough-in.
          4.Tank: Model # 5402BXXX-5335.
          a.Description: Polished chrome plated metal lever on right hand side, Fluidmaster fill valve.
          b.Rough-in: 12 inches (305 mm) rough-in.
          5.Tank: Model # 5402BXXX-5249.
          a.Description: White lever on left hand side, Fluidmaster fill valve.
          b.Rough-in: 12 inches (305 mm) rough-in.
          6.Tank: Model # 5400BXXX-5332.
          a.Description: Polished chrome plated metal lever on left hand side, Fluidmaster fill valve.
          b.Rough-in: 10 inches (254 mm) rough-in.
          7.Tank: Model # 5400BXXX-5335.
          a.Description: Polished chrome plated metal lever on right hand side, Fluidmaster fill valve.
          b.Rough-in: 10 inches (254 mm) rough-in.
          8.Tank: Model # 5400BXXX-5249.
          a.Description: White lever on left hand side, Fluidmaster fill valve.
          b.Rough-in: 10 inches (254 mm) rough-in.
          9.Tank: Model # 5404BXXX-5332.
          a.Description: (polished chrome plated metal lever on left hand side, Fluidmaster fill valve.
          b.Rough-in: 14 inches (356 mm) rough-in.
          10.Tank: Model # 5404BXXX-5335.
          a.Description: Polished chrome plated metal lever on right hand side, Fluidmaster fill valve.
          b.Rough-in: 14 inches (356 mm) rough-in.
          11.Tank: Model # 5404BXXX-5249.
          a.Description: White lever on left hand side, Fluidmaster fill valve.
          b.Rough-in: 14 inches (356 mm) rough-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Evergreen Series Two Piece Pressure Assisted Toilet, 1.0 gpf (3.8 lpf) HET as manufactured by VitrA.
          1.Product: Two piece pressure assisted toilet 1.0 gpf (3.8 lpf) HET.
          a.Description: Elongated bowl only. Model # 5065BXXX-0101.
          b.Bowl Height: Extended height. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete tank not required.
          2.Tank: Model # 5066BXXX-5280.
          a.Description: Chrome plated trim lever on left hand side. Equipped with Sloan Flushmate IV.
          b.Rough-in: 12 inches (305 mm) rough-in.
          3.Tank: Model # 5066BXXX-5281.
          a.Description: Chrome plated trim lever on right hand side. Equipped with Sloan Flushmate IV.
          b.Rough-in: 12 inches (305 mm) rough-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Epoca Series Two Piece High Efficiency Toilet as manufactured by VitrA.
          1.Product: Two piece toilet 1.28 gpf (4.9 lpf) HET.
          a.Description: Elongated bowl only. Model # 4032BXXX-0101.
          b.Bowl Height: Extended height. ADA compliant. Concealed trapway.
          c.Rough-in: 12 inches (305 mm) rough-in.
          2.Tank: Model # 6514BXXX-5298.
          a.Description: Chrome plated trim lever on left hand side.
          3.Tank: Model # 6514BXXX-5299. Foam lined.
          a.Description: Chrome plated trim lever on left hand side. Foam lined.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Aria Series Two Piece High Efficiency Toilet as manufactured by VitrA.
          1.Product: Two piece toilet 1.28 gpf (4.9 lpf) HET.
          a.Description: Elongated bowl only. Model # 4415BXXX-0075.
          b.Bowl Height: Extended height. ADA compliant. Concealed trapway.
          c.Rough-in: 12 inches (305 mm) rough-in.
          ** NOTE TO SPECIFIER ** Delete tank not required.
          2.Tank: Model # 6514BXXX-5298.
          a.Description: Chrome plated trim lever on left hand side. Backsplash lid.
          3.Tank: Model # 6514BXXX-5299. Foam lined.
          a.Description: Chrome plated trim lever on left hand side. Backsplash lid. Foam lined.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Corina Green Series One Piece High Efficiency Toilet as manufactured by VitrA.
          1.Product: One piece toilet 1.28 gpf (4.9 lpf) HET.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5178BXXX-5365.
          3.Model # 5178BXXX-5366. Styrofoam lined tank.
          4.Description: Elongated bowl. Low profile tank. ADA compliant. Polished chrome metal trim lever, Fluidmaster fill valve.
          5.Rough-in: 12 inches (305 mm) rough-in. Extended height.
          ** NOTE TO SPECIFIER ** Also listed under FLUSH VALVE TOILETS. article. Delete if not required.
 
          F.Flush Valve Toilet as manufactured by VitrA.
          1.Product: Wall mount flushometer toilet 1.28 gpf (4.9 lpf) HET. Elongated bowl. 1-1/2 inches (38 mm) top spud. ADA compliant.
          2.Model #5425BXXX-0075.
 
          G.Residential Wall Hung Toilet as manufactured by VitrA.
          1.Product: Wall mount toilet with concealed tank and carrier 1.28 gpf (4.9 lpf) HET. Elongated bowl. ADA compliant.
          2.Bowl: Model #5077BXXX-0101.
          3.Concealed Tank and Arm Carrier: Model #701-5900-02.
          ** NOTE TO SPECIFIER ** Delete control panel not required.
          4.Control Panel: White plastic, start and stop push button. Model #701-1000.
          5.Control Panel: Matte chrome plated plastic, start and stop push button. Model #701-1085.
          6.Control Panel: Polished chrome plated plastic, start and stop push button. Model #701-1080.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5HIGH EFFICIENCY DUAL FLUSH TOILETS (HET)
 
          A.Evergreen Series Two Piece Dual Flush Toilet as manufactured by VitrA.
          ** NOTE TO SPECIFIER ** Delete bowl not required.
          1.Product: Two piece dual flush toilet 1.6 gpf (6.1 lpf) /0.8 gpf (3.0 lpf) HET.
          a.Description: Elongated bowl only. Model # 5074BXXX-0075.
          b.Bowl Height: Extended height. ADA compliant.
          2.Product: Two piece dual flush toilet 1.6 gpf (6.1 lpf) /0.8 gpf (3.0 lpf) HET.
          a.Description: Round front bowl only. Model # 5076BXXX-0075.
          b.Bowl Height: Extended height. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete tank not required.
          3.Tank: Model # 5055BXXX-5219.
          a.Description: Dual flush mechanism, Fluidmaster fill valve.
          b.Rough-in: 12 inches (305 mm) rough-in.
 
          B.Evergreen Series One Piece Dual Flush Toilet as manufactured by VitrA.
          1.Product: One piece dual flush toilet 1.6 gpf (6.1 lpf) /0.8 gpf (3.0 lpf) HET.
          2.Model # 4125BXXX-5338.
          3.Description: Round front bowl. Dual flush mechanism, Fluidmaster fill valve.
          4.Rough-in: 12 inches (305 mm) rough-in.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6FLUSH VALVE TOILETS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Flush Valve Toilet as manufactured by VitrA.
          1.Product: Floor mount flushometer toilet 1.6 gpf (6.1 lpf). Elongated bowl. 1-1/2 inches (38 mm) top spud.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Provide bed pan lug version.
          3.Model #6521 BXXX-0075.
 
          B.Flush Valve Toilet as manufactured by VitrA.
          1.Product: Floor mount flushometer toilet 1.6 gpf (6.1 lpf). Elongated bowl. 1-1/2 inches (38 mm) top spud. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Provide bed pan lug version.
          3.Model #6522BXXX-0075.
          ** NOTE TO SPECIFIER ** Also listed under HET article. Delete if not required.
 
          C.Flush Valve Toilet as manufactured by VitrA.
          1.Product: Wall mount flushometer toilet 1.28 gpf (4.9 lpf) HET. Elongated bowl. 1-1/2 inches (38 mm) top spud. ADA compliant.
          2.Model #5425BXXX-0075.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.7URINALS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Evergreen Series Urinal as manufactured by VitrA.
          ** NOTE TO SPECIFIER ** Delete bowl not required.
          1.Product: High Efficiency Urinal, 0.25 gpf (0.95 lpf) HEU. Top spud.
          a.Description: Wash out urinal 3/4 inch (19 mm) top spud. ADA compliant. Model # 5231BXXX-0198.
          2.Product: Urinal, 0.25 gpf (0.95 lpf) HEU. Rear spud.
          a.Description: Wash out urinal 3/4 inch (19 mm) rear spud. ADA compliant. Model # 5231BXXX-0199.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Urinal as manufactured by VitrA.
          1.Product: Urinal, 1.0 gpf (3.8 lpf). Top spud.
          a.Description: Syphon jet urinal 3/4 inch (19 mm) top spud. ADA compliant.
          b.Model # 6998BXXX-0198.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.8PEDESTAL LAVATORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Nomus Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 18 inches by 14 inches (457 mm by 356 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5078BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 5078BXXX-0999: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete base or trap cover not required.
          4.Pedestal Base: Model # 6968BXXX-0156.
          5.Trap Cover: Model # 6948BXXX-0162.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Nomus Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 16 inches (508 mm by 406 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5079BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 5079BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 5078BXXX-0999: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete base or trap cover not required.
          5.Pedestal Base: Model # 6968BXXX-0156.
          6.Trap Cover: Model # 6948BXXX-0162.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Nomus Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 22 inches by 16 inches (559 mm by 406 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5087BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 5087BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 5087BXXX-0999: Single hole faucet drilling.
          5.Pedestal Base: Model # 6446BXXX-0156.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Nomus Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 24 inches by 17 inches (610 mm by 432 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5088BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 5088BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 5088BXXX-0999: Single hole faucet drilling.
          5.Pedestal Base: Model # 6446BXXX-0156.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Nomus Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 26 inches by 19 inches (660 mm by 483 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5089BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 5089BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 5089BXXX-0999: Single hole faucet drilling.
          5.Pedestal Base: Model # 6446BXXX-0156.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Corina Green Series Corner Pedestal Lavatory as manufactured by VitrA.
          1.Product: 16 inches by 16 inches (356 mm by 356 mm).
          2.Model # 5306BXXX-0999: Single hole faucet drilling.
          3.Pedestal Base: Model # 6936BXXX-0156.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Epoca Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 16 inches (508 mm by 406 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6035BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 6035BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 6035BXXX-0999: Single hole faucet drilling.
          5.Pedestal Base: Model # 6934BXXX-0162.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Epoca Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 25 inches by 21 inches (635 mm by 533 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6054BXXX-0033: 8 inches (203 mm) faucet drilling.
          3.Model # 6054BXXX-0999: Single hole faucet drilling.
          4.Pedestal Base: Model # 6934BXXX-0162.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Aria Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 22 inches by 18 inches (559 mm by 457 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6155BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 6155BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 6155BXXX-0999: Single hole faucet drilling.
          5.Pedestal Base: Model # 4371BXXX-0156. Extended height.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Aria Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 28 inches by 21 inches (711 mm by 533 mm).
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6055BXXX-0033: 8 inches (203 mm) faucet drilling.
          3.Model # 6055BXXX-0999: Single hole faucet drilling.
          4.Pedestal Base: Model # 4371BXXX-0156 Extended height.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Sunrise Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 22 inches (559 mm).
          2.Model # 5372BXXX-0001: Single hole faucet drilling. Overflow hole.
          ** NOTE TO SPECIFIER ** Delete base or trap cover not required.
          3.Trap Cover (big): Model #5382B003-0156.
          4.Pedestal Base: Model # 5383BXXX-0156.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          L.Sunrise Series Pedestal Lavatory as manufactured by VitrA.
          1.Product: 24 inches (610 mm) asymmetrical lavatory.
          ** NOTE TO SPECIFIER ** Delete model hand not required.
          2.Model # 5378B003-0999: Single hole faucet drilling. Overflow hole. White only. Basin on left.
          3.Model # 5377B003-0999: Single hole faucet drilling. Overflow hole. White only. Basin on right.
          4.Pedestal Base: Model # 5383B003-0156.
          ** NOTE TO SPECIFIER ** Delete if not required.
          5.Towel Bar: Model #340-120.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          M.Sunrise Series Corner Pedestal Lavatory as manufactured by VitrA.
          1.Product: 16 inches (406 mm) wall mount corner lavatory. Single hole faucet drilling. Overflow hole.
          2.Model # 5375B003-0999: White only.
          3.Pedestal Base: Model #53838003-0156. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.9COUNTER LAVATORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Self-rimming Counter Lavatory as manufactured by VitrA.
          1.Product: 19 inches (483 mm) self-rimming lavatory. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6085BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 6085BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 6085BXXX-0001: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Self-rimming Counter Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 17 inches (508 mm by 432 mm) self-rimming lavatory. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6114BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 6114BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 6114BXXX-0001: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Self-rimming Counter Lavatory as manufactured by VitrA.
          1.Product: 23 inches by 18 inches (584 mm by 457 mm) self-rimming lavatory. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6182BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 6182BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 6182BXXX-0001: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Self-rimming Counter Lavatory as manufactured by VitrA.
          1.Product: 24 inches by 18 inches (610 mm by 457 mm) self-rimming lavatory. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6030BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 6030BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 6030BXXX-0001: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Undercounter Lavatory as manufactured by VitrA.
          1.Product: 21 inches by 16 inches (533 mm by 406 mm) undercounter lavatory. ADA compliant.
          2.Model # 6069BXXX-0012: Without faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Undercounter Lavatory as manufactured by VitrA.
          1.Product: 16 inches by 13 inches (330 mm by 406 mm) undercounter lavatory. ADA compliant.
          2.Model # 6039BXXX-0012: Without faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Semi Counter Lavatory as manufactured by VitrA.
          1.Product: 22-5/8 inches by 18-7/8 inches (575 mm by 479 mm) semicounter lavatory.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 6130BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 6130BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 6130BXXX-0001: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Nuovella Semi-recessed lavatory as manufactured by VitrA.
          1.Product: 15-3/4 inches (400 mm) comer lavatory. Single-hole faucet drilling.
          2.Model #4034B003-0001. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Water Jewels Ceramic lavatory as manufactured by VitrA.
          1.Product: 15 inches by 15 inches (381 mm by 381 mm) ceramic counter lavatory.
          ** NOTE TO SPECIFIER ** Delete application not required.
          2.Application: Counter.
          3.Application: Self-rimming
          ** NOTE TO SPECIFIER ** This installation requires a special undermounting kit, code #310278' Delete if not required.
          4.Application: Under counter. Provide under mount kit if required.
          ** NOTE TO SPECIFIER ** Delete color not required.
          5.Color: Model #4334B003-0018. White.
          6.Color: Model #4334B070-0018. Black.
          7.Color: Model #4334B043-0018. Terracotta-Cobalt Blue.
          8.Color: Model #4334B049-0018. Terracotta-Turquoise.
          9.Color: Model #4334B471-0018. Platinum.
          10.Color: Model #4334B472-0018. Gold.
          11.Color: Model #4334B473-0018. Copper.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Geo Series Counter Lavatory as manufactured by VitrA.
          1.Product: Glazed porcelain 15 inches (400 mm) round lavatory. Without faucet hole.
          ** NOTE TO SPECIFIER ** Delete overflow not required.
          2.Overflow: Without overflow hole (standard).
          3.Overflow: With overflow hole.
          4.Model #4421B003-0016. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Geo Series Counter Lavatory as manufactured by VitrA.
          1.Product: Glazed porcelain 24 inches by 15 inches (610 mm by 381 mm) elliptical lavatory. Without faucet hole.
          ** NOTE TO SPECIFIER ** Delete overflow not required.
          2.Overflow: Without overflow hole (standard).
          3.Overflow: With overflow hole.
          4.Model #4423B003-0016. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          L.Geo Series Counter Lavatory as manufactured by VitrA.
          1.Product: Glazed porcelain 24 inches by 15 inches (610 mm by 381 mm) rectangular lavatory. Without faucet hole.
          ** NOTE TO SPECIFIER ** Delete overflow not required.
          2.Overflow: Without overflow hole (standard).
          3.Overflow: With overflow hole.
          4.Model #4425B003-0016. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          M.Geo Series Counter Lavatory as manufactured by VitrA.
          1.Product: Glazed porcelain 15 inches (400 mm) round lavatory. Faucet hole. Overflow hole.
          2.Model #4422B003-0001. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          N.Geo Series Counter Lavatory as manufactured by VitrA.
          1.Product: Glazed porcelain 24 inches by 15 inches (610 mm by 381 mm) elliptical lavatory. With faucet hole and overflow hole.
          2.Model #4424B003-0001. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          O.Geo Series Counter Lavatory as manufactured by VitrA.
          1.Product: Glazed porcelain 24 inches by 14 inches (610 mm by 356 mm) rectangular lavatory. With faucet hole and overflow hole.
          2.Model #4426B003-0001. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          P.Nuovella Series Under Mount Lavatory as manufactured by VitrA.
          1.Product: 16 inches by 16 inches (406 mm by 406 mm) rectangular lavatory. Without faucet hole.
          2.Model #4429BXXX-0012.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          Q.Piu Due Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 18 inches by 18 inches (457 mm by 457 mm) elliptical lavatory. Without faucet hole.
          2.Model #5190BXXX-0016.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          R.Piu Due Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 17 inches (508 mm by 432 mm) square lavatory. Without faucet hole.
          2.Model #5191BXXX-0016.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          S.Piu Due Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 20 inches (508 mm by 508 mm) circular lavatory. Without faucet hole.
          2.Model #5192BXXX-0016.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          T.Piu Due Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 26 inches by 16 inches (660 mm by 406 mm) triangular lavatory. Without faucet hole.
          2.Model #5194BXXX-0016.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          U.Piu Due Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 24 inches by 16 inches (610 mm by 406 mm) rectangular lavatory. Without faucet hole.
          2.Model #5221BXXX-0016.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          V.Nuo Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 11 inches (508 mm by 279 mm) counter mount lavatory.
          2.Model # 4431B003-0631: Single faucet drilling. Overflow hole. Back side glazed, for countertop use. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          W.Nuo Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 24 inches by 11 inches (610 mm by 279 mm) counter mount lavatory.
          2.Model # 4432B003-0631: Single faucet drilling. Overflow hole. Back side glazed, for countertop use. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          X.Nuo Series Counter Mount Lavatory as manufactured by VitrA.
          1.Product: 24 inches by 14 inches (610 mm by 356 mm) counter mount lavatory.
          2.Model # 4434B003-0012: Without faucet drilling. Overflow hole. Back side glazed, for countertop use. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.10WALL MOUNT LAVATORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Corner lavatory as manufactured by VitrA.
          1.Product: 16 inches (406 mm) comer lavatory. Single-hole faucet drilling.
          2.Model #6093BXXX-0001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Corner lavatory as manufactured by VitrA.
          1.Product: 18 inches (457 mm) comer lavatory. Single-hole faucet drilling.
          2.Model #6871BXXX-0001.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Wall Mount Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 17 inches (508 mm by 432 mm) wall mount lavatory. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5406BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 5406BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 5406BXXX-0001: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Wall Mount Lavatory as manufactured by VitrA.
          1.Product: 22 inches by 18 inches (559 mm by 457 mm) wall mount lavatory. ADA compliant.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5072BXXX-0030: 4 inches (102 mm) faucet drilling.
          3.Model # 5072BXXX-0033: 8 inches (203 mm) faucet drilling.
          4.Model # 5072BXXX-0001: Single hole faucet drilling.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Sunrise Series Wall Mount Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 10-1/2 inches (508 mm by 267 mm) wall mount lavatory.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5370B003-0012: Without faucet drilling. Overflow hole. White only.
          3.Model # 5370B003-0028: Faucet drilling on left side. Overflow hole. White only.
          4.Model # 5370B003-0029: Faucet drilling on right side. Overflow hole. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
          5.Towel Bar: Chrome plated brass. Model #340-1410.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Sunrise Series Wall Mount Lavatory as manufactured by VitrA.
          1.Product: 14 inches (356 mm) wall mount lavatory.
          ** NOTE TO SPECIFIER ** Delete model not required.
          2.Model # 5392B003-0012: Without faucet drilling. Overflow hole. White only.
          3.Model # 5392B003-0028: Faucet drilling on left side. Overflow hole. White only.
          4.Model # 5392B003-0029: Faucet drilling on right side. Overflow hole. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
          5.Towel Bar: Chrome plated brass. Model #340-1410.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Sunrise Series Wall Mount Lavatory as manufactured by VitrA.
          1.Product: 18 inches (457 mm) wall mount lavatory. Single hole faucet drilling. Overflow hole.
          2.Model # 5371B003-0001: White only.
          3.Trap Cover (small): Model #53818003-0156. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Nuo Series Wall Mount Lavatory as manufactured by VitrA.
          1.Product: 20 inches by 11 inches (508 mm by 279 mm) wall mount lavatory.
          2.Model # 4431B003-0001: Single faucet drilling. Overflow hole. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
          3.Towel Bar: Chrome plated brass. Model #370-4000.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Nuo Series Wall Mount Lavatory as manufactured by VitrA.
          1.Product: 24 inches by 11 inches (610 mm by 279 mm) wall mount lavatory.
          2.Model # 4432B003-0001: Single faucet drilling. Overflow hole. White only.
          ** NOTE TO SPECIFIER ** Delete if not required.
          3.Towel Bar: Chrome plated brass. Model #370-4100.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION