MasterFormat: 95
Download this Cooling Towers Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Tower Tech Cooling Towers
 
         
SECTION 15640
 
         
COOLING TOWERS
 
         
 
         
Copyright 2012 - 2013 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Tower Tech; modular cooling towers.
.
This section is based on the products of Tower Tech, which is located at:
5400 N. W. 5th St.
Oklahoma City, OK 73127
Phone: 405-290-7788
Fax: 405-979-2131
Email: Sales@towertechinc.com
Web Site: www.towertechinc.com
Tower Tech manufactures only TTXL Series Modular Cooling Towers. These highly refined, premium fiberglass cooling towers have, as a standard offering, engineering certifications covering Zone 4 seismic restraint and 150 MPH wind loading. Acoustic certifications are also available. As with all Tower Tech Modular Cooling Towers produced since 1993, the thermal performance of all TTXL Series Modular Cooling Towers is certified by the Cooling Technology Institute (CTI).
In 2008, Tower Tech relocated its headquarters offices and plant operations to a larger facility in Oklahoma City, Oklahoma, USA. Over the course of two decades, Tower Tech has grown from a small wooden cooling tower constructor to a mid-sized manufacturer that's well known for offering innovative cooling towers that are easy to install and that offer ultra-low operating costs, excellent maintenance and safety characteristics, unmatched redundancy, and long service life.
To date, Tower Tech and its international network of partners have sold more than 3,000 factory assembled modular cooling towers valued at more than $200 million.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Cooling Towers:
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
          1.Type: Open-circuit, forced-draft counterflow cooling towers.
          2.Type: Open-circuit, forced-draft crossflow cooling towers.
          3.Type: Induced-draft, counterflow cooling tower.
          4.Type: Induced-draft, crossflow cooling tower.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications.
 
          B.Section 15700 - HVAC Equipment.
 
          C.Section 15120 - Plumbing Piping Specialties.
 
          D.Section 15180 - Heating and Cooling Piping.
 
          E.Division 16 - Electrical.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM): ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          B.Cooling Technology Institute (CTI): CTI STD-201 - Certification Standard for Commercial Water-cooling Towers' Thermal Performance.
 
          C.National Electrical Manufacturers Association (NEMA).
 
          D.United Laboratories (UL).
 
          E.National Electric Code (NEC).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Submit manufacturer's product data for each model indicated, including, provide rated capacities at design conditions, physical dimensions, required clearances, weights, sizes, locations of field connections, electrical requirements, and accessories.
          1.Component sizes and rough-in requirements.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
          5.Operation and maintenance data.
          6.Lift rigging recommendations.
 
          C.Reports: Startup service reports.
 
          D.Shop Drawings: Submit manufacturer's shop drawings, including elevations, sections, and details, indicating dimensions, materials, and fabrication of doors, frames, sidelites, operator, motion/presence sensor control device, anchors, hardware, finish, options, and accessories.
          1.Wiring Diagrams: Showing internal tower wiring and required field connections by others.
 
          E.Job Specific Submittals: kW/Ton design conditions and part load conditions.
          ** NOTE TO SPECIFIER ** Delete either standard or metric display not required.
          1.Standard Display:
          a.Tower Performance Analysis: Showing hot water flow in gallons per minute.
          b.Tower Inlet and Outlet Temperatures: In degrees Fahrenheit.
          c.Wet Bulb Temperatures: In degrees Fahrenheit.
          d.Required Motor Power in: HP.
          2.Metric Display:
          a.Tower Performance Analysis: Showing hot water flow in cubic meters per hour.
          b.Tower Inlet and Outlet Temperatures: In degrees Celsius.
          c.Wet Bulb Temperatures: In degrees Celsius.
          d.Required Motor Power in: kW.
          3.Drawings showing plan and elevation views with critical dimensions, tower weight (dry and operating), design operating conditions, and motor data.
          4.Dimensioned fabrication drawings of tower support structure accompanied by manufacturers engineering load calculations confirming design.
          5.Wiring diagrams showing internal tower wiring and required field connections by others.
          6.Drawing of tower "lift rigging" recommendations showing proper sizing of spreader bar, locations of pre-installed lifting brackets, and final leveling instructions.
          7.Wiring diagrams and installation drawings shall also be provided for optional equipment (motor control panel, variable-speed drive, basin heaters, ultrasonic level control) when applicable.
          8.Copy of manufacturers' written warranty regarding materials and labor, along with the conditions under which warranty is subject.
 
          1.5QUALITY ASSURANCE
 
          A.Electrical components, devices and accessories: UL-listed components and labeled per UL and NEC requirements.
 
          B.Cooling Technology Institute (CTI) Certification: Cooling tower thermal performance at design conditions according to CTI STD-201 - Certification Standard for Commercial Water-cooling Towers' Thermal Performance.
 
          C.ASHRAE: 90.1 Compliant.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Store materials within absolute limits for temperature and humidity recommended by manufacturer. Protect from damage.
          1.Upon arrival of cooling tower modules (prior to any lifting operation), the tower modules shall be inspected on the flatbed trailer by owner's representative for general acceptance. Any items of concern related to damage or lifting operations shall be documented and reported (in writing) to the manufacturer's representative or the manufacturer. The owner's representative or his crane operator shall inspect corner lifting brackets and their attachment bolting to the tower.
 
          B.Cooling tower module shall arrive as single, fully assembled and wired component, on a flatbed trailer. The substructure legs, sump, and sump hardware shall be shipped on a separate pallet on the same trailer. When supplied, motor control panel and/or basin heater control panel shall also ship on separate pallet on same trailer.
          1.Store products in manufacturer's labeled packaging until ready for installation.
 
          C.Should tower need to be temporarily placed on the ground prior to its final positioning, the tower shall be stored on sound and level surface in accordance with manufacturer's recommendations.
          1.Prior to lifting tower, excess water should be removed from basin.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** Cooling towers require start-up by factory-certified startup technician in order for owner to receive full factory warranty as described in "Limited Warranty - TTXL Series Modular Cooling Tower" as published by manufacturer.
 
          A.Warranty: Provide cooling tower manufacturer's standard material and labor warranty, in accordance with conditions specified within written warranty. Towers not covered by a warranty of this scope will not be accepted.
          1.External Shell: Fifteen years from date of shipment from factory. Excludes normal wear and tear and cosmetic and superficial damage.
          2.Internal Components and Fans: Five years from date of shipment from factory.
          3.Fill Media and Drift Eliminators: Five years from date of shipment from factory.
          4.Cold Water Basin and Tower Casing: Fifteen years from date of shipment from factory.
          5.Motors, Sump, Water Collection Devices, Fans: Five years from date of shipment from factory.
          6.Labor: One year from date of shipment from factory.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Tower Tech, which is located at: 5400 N. W. 5th St. ; Oklahoma City, OK 73127; Tel: 405-290-7788; Fax: 405-979-2131; Email: request info; Web: www.towertechinc.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2COOLING TOWERS - GENERAL
 
          A.Cooling Towers: TTXL Series as manufactured by Tower Tech.
          ** NOTE TO SPECIFIER** Delete models not required.
          1.Model: As indicated on Drawings.
          2.Model: Tower Tech Model TTXL-i21922.
          3.Model: Tower Tech Model TTXL-i31922.
          4.Model: Tower Tech Model TTXL-i41922.
          5.Model: Tower Tech Model TTXL-041922.
          6.Model: Tower Tech Model TTXL-i51922.
          7.Model: Tower Tech Model TTXL-061922.
          8.Model: Tower Tech Model TTXL-081922.
          9.Model: Tower Tech Model TTXL-101922.
          10.Model: Tower Tech Model TTXL-121922.
          11.Model: Tower Tech Model TTXL-i21929.
          12.Model: Tower Tech Model TTXL-i31929.
          13.Model: Tower Tech Model TTXL-i41929.
          14.Model: Tower Tech Model TTXL-041929.
          15.Model: Tower Tech Model TTXL-i51929.
          16.Model: Tower Tech Model TTXL-061929.
          17.Model: Tower Tech Model TTXL-081929.
          18.Model: Tower Tech Model TTXL-101929.
          19.Model: Tower Tech Model TTXL-121929.
          20.Model: Tower Tech Model TTXL-i21930.
          21.Model: Tower Tech Model TTXL-i31930.
          22.Model: Tower Tech Model TTXL-i41930.
          23.Model: Tower Tech Model TTXL-041930.
          24.Model: Tower Tech Model TTXL-i51930.
          25.Model: Tower Tech Model TTXL-061930.
          26.Model: Tower Tech Model TTXL-081930.
          27.Model: Tower Tech Model TTXL-101930.
          28.Model: Tower Tech Model TTXL-121930.
          29.Model: Tower Tech Model TTXL-i21937.
          30.Model: Tower Tech Model TTXL-i31937.
          31.Model: Tower Tech Model TTXL-i41937.
          32.Model: Tower Tech Model TTXL-041937.
          33.Model: Tower Tech Model TTXL-i51937.
          34.Model: Tower Tech Model TTXL-061937.
          35.Model: Tower Tech Model TTXL-081937.
          36.Model: Tower Tech Model TTXL-101937.
          37.Model: Tower Tech Model TTXL-121937.
          38.Model: Tower Tech Model TTXL-i21945.
          39.Model: Tower Tech Model TTXL-i31945.
          40.Model: Tower Tech Model TTXL-i41945.
          41.Model: Tower Tech Model TTXL-041945.
          42.Model: Tower Tech Model TTXL-i51945.
          43.Model: Tower Tech Model TTXL-061945.
          44.Model: Tower Tech Model TTXL-081945.
          45.Model: Tower Tech Model TTXL-101945.
          46.Model: Tower Tech Model TTXL-121945.
          47.Model: Tower Tech Model TTXL-i21950.
          48.Model: Tower Tech Model TTXL-i31950.
          49.Model: Tower Tech Model TTXL-i41950.
          50.Model: Tower Tech Model TTXL-041950.
          51.Model: Tower Tech Model TTXL-i51950.
          52.Model: Tower Tech Model TTXL-061950.
          53.Model: Tower Tech Model TTXL-081950.
          54.Model: Tower Tech Model TTXL-101950.
          55.Model: Tower Tech Model TTXL-121950.
          56.Model: Tower Tech Model TTXL-i21956.
          57.Model: Tower Tech Model TTXL-i31956.
          58.Model: Tower Tech Model TTXL-i41956.
          59.Model: Tower Tech Model TTXL-041956.
          60.Model: Tower Tech Model TTXL-i51956.
          61.Model: Tower Tech Model TTXL-061956.
          62.Model: Tower Tech Model TTXL-081956.
          63.Model: Tower Tech Model TTXL-101956.
          64.Model: Tower Tech Model TTXL-121956.
          65.Model: Tower Tech Model TTXL-i21975.
          66.Model: Tower Tech Model TTXL-i31975.
          67.Model: Tower Tech Model TTXL-i41975.
          68.Model: Tower Tech Model TTXL-041975.
          69.Model: Tower Tech Model TTXL-i51975.
          70.Model: Tower Tech Model TTXL-061975.
          71.Model: Tower Tech Model TTXL-081975.
          72.Model: Tower Tech Model TTXL-101975.
          73.Model: Tower Tech Model TTXL-121975.
 
          B.General Requirements: Furnish and install as shown on the plans a factory-assembled, forced draft, counter-flow, modular cooling tower.
          ** NOTE TO SPECIFIER** Delete design loading not required.
          1.Design Loading: As indicated on Drawings.
          2.Design Loading: Tower shell and substructure (support legs) shall be designed to withstand a sustained wind load of 150 MPH (41 psf) 241 km/h (1.96 k/Pa ).
          3.Seismic: force factor of Cs = 0.4 x weight, category D (Ss = 200, S1 = 150, soil class E) as referenced in the International Building Code 2006.
 
          C.System Requirements: Cooling tower modules must be capable of operating independently or in combination with future modules.
          ** NOTE TO SPECIFIER** Delete minimum cell or modules not required.
          1.Minimum Cells or Modules: As indicated on Drawings.
          2.Minimum Cells or Modules: 1.
          3.Minimum Cells or Modules: 2.
          4.Minimum Cells or Modules: 3.
          5.Minimum Cells or Modules: 4.
          6.Minimum Cells or Modules: 5.
          7.Minimum Cells or Modules: 6.
          8.Minimum Cells or Modules: 7.
          9.Minimum Cells or Modules: 8.
          10.Minimum Cells or Modules: 9.
          11.Minimum Cells or Modules: 10.
          12.Minimum Cells or Modules: 11.
          13.Minimum Cells or Modules: 12.
          14.Minimum Cells or Modules: 13.
          15.Minimum Cells or Modules: 14.
          16.Minimum Cells or Modules: 15.
          17.Minimum Cells or Modules: 16.
          18.Minimum Cells or Modules: 17.
          19.Minimum Cells or Modules: 18.
          20.Minimum Cells or Modules: 19.
          21.Minimum Cells or Modules: 20.
          22.Minimum Cells or Modules: 21.
          ** NOTE TO SPECIFIER** Delete fill in blanks below or delete lines as applicable.
          23.Overall Dimensions Not Exceeding:
          a.Length: ___ feet (___ m).
          b.Width: ___ feet (___ m).
          c.Height: ___ feet (___ m).
          24.Overall Dimensions Not Exceeding: As indicated on Drawings.
          25.The cooling tower's principal construction shall be of pultruded Fiberglass Reinforced Polyester (FRP) and must have a flame spread rating less than 25 (ASTM E 84) or a flammability coefficient of 94-V0.
          26.Cooling towers constructed of metal shall have basin, panels, and structural elements manufactured from stainless steel to equal corrosion resistance of fiberglass.
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
 
          2.3MATERIALS
 
          A.Thermal Performance:
          1.Cooling tower nozzles shall be capable of handling variable flow rates from 100 gallons per minute (6.3 liters per second) to 300 gallons per minute (18.9 liters per second) per nozzle without any manual adjustments or nozzle replacements.
          ** NOTE TO SPECIFIER** Fill in blanks below or delete lines as applicable. Delete conditions not required.
          2.Peak Load Conditions:
          a.Tower shall be capable of cooling, at peak load conditions, ___ gallons per minute (___ cubic meters per hour) of circulating water from ___ degrees F (___ degrees C) HWT, to ___ degrees F (___ degrees C) CWT, at ___ degrees F (___ degrees C) entering wet bulb temperature, operating with a total fan motor power of ___HP (___kW) maximum.
          b.Tower shall be capable of cooling ___ gallons per minute (___ cubic meters per hour) of circulating water from ___ degrees F (___ degrees C) HWT, to ___ degrees F (___ degrees C) CWT, at ___ degrees F (___ degrees C) air entering wet bulb temperature, operating with a total fan motor power of ___ BHP (___kW) maximum.
          3.The manufacturer shall guarantee the towers are certified as to thermal performance by Cooling Technology Institute (CTI) as set forth in the current version of CTI Certification Standard STD-201.
 
          B.Compliance: Cooling tower must be CTI Certified as set forth in the current version of CTI Certification Standard STD-201. Towers claiming to be CTI "listed" or "designed" to CTI specifications shall not be acceptable.
 
          2.4CONSTRUCTION
 
          A.Cold Water Basin and Tower:
          1.The cold water basin and the tower casing shall be constructed of pultruded Fiberglass Reinforced Polyester (FRP) with UV inhibitors.
          2.FRP
          a.Minimum Thickness: 1/4 inch (6.35 mm).
          b.Minimum Density: 0.7 oz./cu. in. (1.21 grams/cm3).
          3.Specially placed reinforcement and an ultraviolet veil layer will ensure the structural strength and longevity.
          ** NOTE TO SPECIFIER** Delete if not required.
          4.Metal Tower: Basin shall be constructed of stainless steel.
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
          5.Perimeter Basin: External shell.
          6.Tower shell or casing shall have an integral perimeter basin. Its elevated basin shall reduce operational pump head requirements.
          7.High Velocity Water Flow: 5-7 feet per second during operation shall minimize accumulation of sediment.
          8.Perimeter Basin: Equipped with one inspection port, at each corner support member, on the front and rear surfaces.
          9.Towers constructed of metal shall have stainless steel casing and structure.
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
          10.Basin shall be equipped with a pair of 2-inch NPT stainless steel drain connections located on opposite sides of the tower perimeter basin floor, and mid-basin inspection ports located in the floor of the tower water basin, between each set of fans.
          ** NOTE TO SPECIFIER** Delete options for basin heaters if not required.
          11.Basin Heaters: As indicated on Drawings.
          12.Basin Heaters: One 6kW stainless steel basin heater element.
          13.Basin Heaters: Two 6kW stainless steel basin heater elements.
          14.Basin Heaters: Three 6kW stainless steel basin heater elements.
          15.Basin Heaters: Four 6kW stainless steel basin heater elements.
          16.Heater shall have corrosion and liquid proof enclosure.
          17.The basin heater package shall include a combination controller and probe (temperature and level sensor) preset at 45 degrees F (7.2 degrees C). This sensor probe is stainless steel with a 1/2-inch NPT mounting fitting.
          18.The control panel contains the electronic temperature/flow liquid level control, control voltage transformer, and magnetic contactor used to energize and de-energize heater.
          19.Heater must be interlocked with pump control to deactivate heaters when cooling tower pumps are operating.
          20.Control panel door includes standard lockout disconnect.
          21.Panel and probes shipped loose for field install.
          22.A separate 3-Phase power source must be supplied to the control unit.
          23.Interlock with pump control and flow/pressure switch to be completed in the field by others (temperature controls contractor or electrician).
          24.Compliance: Control panel is NEMA-4X, UL rated.
          25.Towers with conventional basin designs shall provide a "Sweeper" piping system to prevent sediment buildup and/or stagnant water areas that permit algae and other biological growth. Sweeper piping system shall include necessary "Eductor" nozzles, piping, pump, sediment separator, and electronic controllers for a completely automatic system.
 
          B.Sump: Mechanical component.
          1.Tower shall be equipped with a terminally mounted (end wall) outlet sump with a bottom outlet providing a flanged 150 lb bolt pattern discharge connection for simplified piping. Sump casing shall be manufactured of rotationally molded Polypropylene (PP). Towers having depressed center-type sumps shall use 316 stainless steel for sump construction.
          2.Standard equipment shall include a manufacturer supplied and mounted brass float valve with brass or stainless steel components.
          ** NOTE TO SPECIFIER** Delete connection size not required.
          3.Connection Size: As indicated on Drawings.
          4.Connection Size: 1 inch NPT.
          5.Connection Size: 2 inch NPT.
          6.Also included are a flanged overflow/equalization connection, and a corrosion-free, easily removable debris screen. Contractor to be responsible for modifications and additions for towers that utilize alternative equalization and overflow designs.
          7.Maximum Rated Operating Pressure for Float Valve: 25 psi ( 1.72 Bar).
          8.Install pressure reducing valve if site water pressure is above 25 psi ( 1.72 Bar).
          ** NOTE TO SPECIFIER** Delete option for ultrasonic level sensor probe if not required.
          9.A manufacturer-supplied, field installed ultrasonic level sensor probe and a NEMA-4X non-metallic enclosure containing a water level controller capable of operating a solenoid water make-up valve (supplied and installed by others). The level sensor shall be located in the overflow/equalization piping. The water make-up valve shall be located on the cooling tower circulating water piping (indoors). The enclosure shall have a low level audible alarm and indicating light, as well as a make-up valve "ACTIVATE" pilot light mounted on the door. A corrosion resistant water stilling chamber is required for this option.
          10.Towers with conventional basin designs shall provide a solid stainless steel, heavy gauge basin with depressed center section, and an adequate drain (removable standpipe) for flushing.
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
 
          C.Fill and Drift Eliminators: Internal component.
          1.Fill shall be Polyvinyl Chloride (PVC) of cross-fluted design, 10-mil after forming, impervious to decay, fungus and biological attack, with a flame spread index of 5 according to ASTM E 84 and a maximum operating temperature of 130 degrees F (54.4 degrees C). Fill sheets shall be self-spacing, supported on maximum spans of 12 inches (305 mm). Each fill sheet shall have a microstructure to improve heat transfer. Fill sheets shall be bonded together to form a cross-corrugated pattern by application of glue to dedicated glue joints or by engineered mechanical attachment. Where glued, random application of glue shall not be acceptable.
          2.The flute opening of the fill pack shall not be less than around 3/4 inch (19 mm). Fill packs or blocks shall be placed in the tower so as to provide the tightest fit possible without damage to the fill.
          3.Drift eliminators shall be minimum three-pass Polyvinyl Chloride (PVC) material of cellular design impervious to decay, fungus and biological attack, with a flame spread index of 5 according to ASTM E 84 and a maximum operating temperature of 130 degrees F (54.4 degrees C). Drift losses shall not exceed 0.0004 percent of the design circulating flow rate at full fan speed.
 
          D.Water Distribution Systems: Internal component.
          1.Water shall enter the tower through a single inlet comprised of an enclosed, low pressure, non-corrosive Polyvinyl Chloride (PVC) Schedule 40 piping system. Water will be distributed further using 6-inch Schedule 40 PVC laterals. Water shall be evenly sprayed over the fill media by evenly spaced and sized High Density Polyethylene (HDPE) rotary spray nozzles. The nozzles shall have a 4 inch NPT connection and rotating disk for clog free operation, produce a square pattern, and shall be installed not more than 3 inches (762 mm) above the fill media.
          2.The nozzles must operate at a pressure from a minimum of .5 psi (3.45 kPa) to a maximum of 1.5 psi (10.3 kPa).
          3.Nozzles shall be capable of a variable flow of 100 gpm (6.3 lps) to 300 gpm (18.9 lps) to while maintaining full coverage of fill media. Towers that utilize a hot water gravity basin design shall be constructed of 316 stainless steel, and the hot water basin covers shall be constructed of stainless steel or corrosion resistant material of equal quality.
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
          4.Hardware used for securing panels to basin shall be stainless steel.
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
          5.Towers operating with fixed orifice nozzles shall include a ladder equipped with safety cage and a fan deck handrail system to provide access to the gravity distribution basin or nozzles for routine maintenance. The water distribution system shall provide full fill media coverage through the entire operating flow range of the circulating water system.
 
          E.Water Collection Systems: Internal component.
          1.The tower shall utilize a water collection system positioned beneath the fill media and above the air inlet.
          2.The water collection system shall collect cold water as it falls from the fill media and channel the water into the tower's elevated perimeter basin permitting the mechanical equipment to be mounted in the dry entering air stream beneath the tower.
          3.The water collectors shall be made of extruded flame retardant acrylonitrile butadiene styrene copolymer (ABS) material and shall contain an integral barometric damper system that causes the dampers to open and close mechanically with airflow.
          4.Each fan's damper system will prevent entry of airborne debris into the tower when the fan below the damper is OFF.
          5.For towers utilizing an open sediment-type basin design, air inlet louvers shall be installed and the following type of louvers installed.
          ** NOTE TO SPECIFIER** Delete materials not required.
          a.Louvers Materials: FRP.
          b.Louvers Materials: Stainless steel, 304 alloy.
          c.Louvers Materials: Stainless steel, 316 alloy.
 
          F.Motors: Mechanical component.
          ** NOTE TO SPECIFIER** Delete motors per tower module not required.
          1.Motors: A minimum of two equally sized motors shall be provided. Tower modules offering a single motor for the design conditions shall be unacceptable.
          2.Motors Per Tower Module: As indicated on Drawings.
          3.Motors Per Tower Module: 2.
          4.Motors Per Tower Module: 3.
          5.Motors Per Tower Module: 4.
          6.Motors Per Tower Module: 5.
          7.Motors Per Tower Module: 6.
          8.Motors Per Tower Module: 8.
          9.Motors Per Tower Module: 10.
          10.Motors Per Tower Module: 12.
          ** NOTE TO SPECIFIER** Fill in blank below or delete line as applicable. Delete power not required.
          11.Power: ___HP (___ kW) per motor, for a total maximum installed ___HP (___ kW) per tower module.
          12.Power: As indicated on Drawings.
          ** NOTE TO SPECIFIER** Delete service factor not required.
          a.Service Factor: As indicated on Drawings.
          b.Service Factor: At least 1.10.
          c.Service Factor: At least 1.15.
          ** NOTE TO SPECIFIER** Delete suitability not required.
          13.Must be Suitable For: Voltage as indicated on Drawings.
          14.Must be Suitable For: 190-Volt, 3-Phase.
          15.Must be Suitable For: 200-Volt, 3-Phase.
          16.Must be Suitable For: 208-Volt, 3-Phase.
          17.Must be Suitable For: 230-Volt, 3-Phase.
          18.Must be Suitable For: 380-Volt, 3-Phase.
          19.Must be Suitable For: 460-Volt, 3-Phase.
          20.Must be Suitable For: 575-Volt, 3-Phase.
          ** NOTE TO SPECIFIER** Delete frequency not required.
          21.Frequency: As indicated on Drawings.
          22.Frequency: 50 Hz.
          23.Frequency: 60 Hz.
          ** NOTE TO SPECIFIER** Delete temperature not required.
          24.At Service Temperature: As indicated on Drawings.
          25.At Service Temperature: ___ degrees F (___ degrees C).
          ** NOTE TO SPECIFIER** Delete motors not required.
          26.Motors: Inverter ready, RPM as indicated on Drawings.
          27.Motors: Inverter ready, nominal 700 RPM.
          28.Motors: Inverter ready, nominal 710 RPM.
          29.Motors: Inverter ready, nominal 715 RPM.
          30.Motors: Inverter ready, nominal 720 RPM.
          31.Motors: Inverter ready, nominal 850 RPM.
          32.Motors: Inverter ready, nominal 855 RPM.
          33.Motors: Inverter ready, nominal 865 RPM.
          ** NOTE TO SPECIFIER** Delete wiring not required.
          34.Wiring: As indicated on Drawings.
          35.Wiring: Motors shall be factory pre-wired using oil resistant, VFD compatible, quantum-shielded cable connected to a NEMA-4X junction box which allow service to be performed on an offline fan/motor while the remaining fans continue to operate.
          36.Wiring: Motors shall be factory pre-wired using oil resistant, VFD compatible, quantum-shielded cable connected to individual rotary disconnect switches which allow service to be performed on an offline fan/motor while the remaining fans continue to operate.
          37.Towers having motors located in the exit air stream are not acceptable. Towers having motors with greater than 7.5 HP (5.6 kW) per motor shall provide a davit system designed to remove motors from top of tower to base of tower.
          ** NOTE TO SPECIFIER** Delete variable-frequency drive (VFD) if not required.
          38.Motors in each cooling tower module shall be connected to and operated by a single variable-frequency drive (VFD), having maximum motor current of (72?), housed in an enclosure. Single-winding; equipped with a VFD with 3-contactor automatic bypass.
          ** NOTE TO SPECIFIER** Delete enclosure rating not required.
          a.Enclosure Rating: As indicated on Drawings.
          b.Enclosure Rating: NEMA-1.
          c.Enclosure Rating: NEMA-3R.
          39.Drive to have 3-contactor automatic bypass connected to fans on a cooling tower module. Fans in each cooling tower module shall be modulated equally.
          ** NOTE TO SPECIFIER** Delete motor speeds not required.
          40.Motor Speeds: As indicated on Drawings.
          41.Motor Speeds: One-speed.
          42.Motor Speeds: Two-speeds.
          43.For towers with motors installed in the hot, moist, exiting air stream, the motors shall be furnished with special moisture protection on windings, shafts and bearings or, alternatively, the motors must be mounted outside of the moisture laden air stream. Towers with gear reducers shall include bearing lube lines that extend to the exterior of the tower shell and corrosion-proof drive shaft.
          44.Towers operating with top mounted motors shall include a ladder equipped with safety cage, a fan deck handrail system to provide access to the mechanical system for routine inspection and maintenance, and a hoist or small crane (davit) (shipped loose for field installation) for motor or gear reducer removal. Maximum ___BHP (___kW) shall not exceed the nameplate ___BHP (___kW) at operating design conditions. The motors, fans, and drive trains shall be mounted to stainless steel sub-structure using .
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
          45.Stainless Steel Bolts:
          ** NOTE TO SPECIFIER** Delete alloy if not required.
          a.Stainless Steel Alloy: As indicated on Drawings.
          b.Stainless Steel Alloy: 304.
          c.Stainless Steel Alloy: 316.
 
          G.Fans: Mechanical component.
          1.Each tower module shall have a minimum of two fans to handle the design conditions.
          2.Fans shall be of an axial, airfoil design positioned within an aerodynamically streamlined fiberglass shroud and installed with a minimum tip clearance for maximum efficiency. Fan blades shall be manufactured of Fiberglass-Reinforced Polypropylene and be pitch-adjustable. Fan hubs shall be manufactured of high strength, low weight aluminum alloy to minimize stress and wear on motor bearings.
          ** NOTE TO SPECIFIER** Delete motors per towel module not required.
          3.Direct-Drive Fans Per Tower Module: As indicated on Drawings.
          4.Direct-Drive Fans Per Tower Module: 2.
          5.Direct-Drive Fans Per Tower Module: 3.
          6.Direct-Drive Fans Per Tower Module: 4.
          7.Direct-Drive Fans Per Tower Module: 5.
          8.Direct-Drive Fans Per Tower Module: 6.
          9.Direct-Drive Fans Per Tower Module: 8.
          10.Direct-Drive Fans Per Tower Module: 10.
          11.Direct-Drive Fans Per Tower Module: 12.
          12.The fan assembly and motor shall both be located outside exiting air stream.
          ** NOTE TO SPECIFIER** Delete one of the following two subparagraphs.
          13.Towers utilizing gear reducers or belt-driven units positioned in the moist exiting air stream must provide one replacement spare of each mechanical component.
          14.Towers utilizing gear reducers or belt-driven units positioned in the moist exiting air stream are not acceptable.
          15.Towers utilizing gear reducers shall provide a davit system designed to remove gear reducers from top of tower to base of tower. Gear reducer units shall be equipped with remote oil fill and drain lines.
          16.Towers utilizing gear reducers shall have a vibration switch for each fan drive. Vibration switches shall be NEMA 250 Type 4X with a field adjustable acceleration sensitivity setpoint in a range of 0-1g and frequency range of 0-3000 cycles per minute. Vibration switch to have manual and remote reset capability.
 
          H.Personnel Access Components:
          1.Doors, external ladders, platforms, and handrails: Towers having fans located on the top shall be equipped with fixed ladders with ladder extensions to access top of cooling tower from adjacent grade without the need for portable ladders.
          ** NOTE TO SPECIFIER** Delete ladder materials not required.
          a.Ladder Materials: As indicated on Drawings.
          b.Ladder Materials: FRP.
          c.Ladder Materials: Aluminum.
          d.Ladder Materials: Stainless steel, 304 alloy.
          e.Ladder Materials: Stainless steel, 316 alloy.
          2.Handrails, knee rails, toe boards around the top of tower shall be supplied.
          ** NOTE TO SPECIFIER** Delete ladder materials not required.
          a.Handrail Materials: As indicated on Drawings.
          b.Handrail Materials: FRP.
          c.Handrail Materials: Aluminum.
          d.Handrail Materials: Stainless steel, 304 alloy.
          e.Handrail Materials: Stainless steel, 316 alloy.
          3.Towers having access doors to internal components shall provide internal platform spanning the collection basin from one end of the tower to the other and positioned to form a path between access doors. Platform shall be elevated so that parts remain above the high water level of the collection basin.
          ** NOTE TO SPECIFIER** Delete ladder materials not required.
          a.Internal Platform Materials: As indicated on Drawings.
          b.Internal Platform Materials: FRP.
          c.Internal Platform Materials: Aluminum.
          d.Internal Platform Materials: Stainless steel, 304 alloy.
          e.Internal Platform Materials: Stainless steel, 316 alloy.
 
          2.5COOLING TOWER FAN CONTROL PANELS
 
          A.Control Panel: The control panel shall consist of the following:
          1.Segmented cooling tower fan control panel shall consist of UL 508 type 4 enclosure, 200A main circuit disconnect, individual motor starters with thermal overload protection, individual motor circuit disconnects with pad lockable handles; door-mounted OI LCD view screen with individual icons for HOV selection/status that also indicates motor run/tripped status; door-mounted H-A selector switch used for Automatic or Bypass control; temperature controller (PLC) capable of reading an analog 4-20ma signal from an RTD temperature input with an analog 4-20ma converter communicating via analog communication cable to the temperature controller; temperature controller to communicate with the single operator interface through Ethernet communication cable; a separate 120VAC supply control power circuit is controlled through auxiliary contacts of the main disconnect to a circuit breaker then to the PLC. This control panel shall be mounted and wired, and shall control the cooling tower fans, per this specification.
          2.Enclosure:
          a.Enclosure shall be rated UL 508 Type 3R, 4, and 12.
          b.Enclosure shall be manufactured of formed 14- or 16- gauge steel.
          c.Enclosure doors shall be removable.
          d.Enclosure must have collar studs for interior panel mounting.
          e.Enclosure shall be finished with recoatable beige powder coating.
          3.Cover Control:
          a.Cover control shall consist of a touch screen LCD that contains the Hand-Off-Auto selector switch for each fan motor, a visual indication of running/tripped status for each fan motor. Each of these icons shall be labeled on the screen indicating each operation or annunciation. There shall be a Bypass-Auto selector switch on the cover for selection of Bypass or Auto mode for the PLC/LCD screen. Bypass operation to engage all fan motors.
          b.The main circuit disconnect shall clearly indicate ON and OFF and shall be lockable.
          c.The operator interface (OI) shall be rated UL508 4X and shall be in the door and connected to the temperature controller via a communication cable. The OI shall access set point, stages, VFD control, remote set point, remote enable, and cooling time variable in the temperature controller without opening the enclosure door.
          4.Temperature Controller: The temperature controller (TC) shall have the ability to communicate with the OI and other remote devices not described herein via Ethernet, analog 4-20ma, and other protocols by additional interface modules. The TC shall also have the ability to expand to 64 I/O. The TC shall have 120VAC or 24VAC supply power ratings and shall have the ability to use analog (4-20ma), and digital input along with both analog (4-20ma +/- 10VDC) and digital outputs.
          5.Motor Control and Protection: Each fan motor shall have a contactor suitable for both the HP and voltage specified. Each fan motor shall have thermal overload protection suitable for the FLA (including service factor) and voltage specified. Each fan motor shall have an individual magnetic circuit protector suitable for the HP, FLA and voltage specified. The motor circuit protector shall have lockout protection and a NO and NC auxiliary contact.
 
          2.6MOTOR CONTROL PANELS
          ** NOTE TO SPECIFIER** Delete the following paragraph if a motor control panel with temperature, fan control or VFD capabilities is required.
 
          A.Panel Type: Basic panel, with no temperature, fan control or VFD capabilities.
          1.Furnish a NEMA-1 or NEMA-12 (indoor location), or NEMA-3R or NEMA-4 (outdoor location) rated motor control panel completely wired with a fused control power transformer, cover mounted lockable main disconnect, individual HAND-OFF-AUTO switches, green fan "ON" and red fan "TRIP" indicating lights for each fan motor. Panel will be shipped loose, for field installation by others.
          2.Each internally mounted combination motor starter/adjustable overload protector shall have an integral lockable disconnect to enable individual motor isolation for maintenance.
          3.Terminal blocks shall be provided for main power feed, individual fan motor connections, and externally provided fan motor ON/OFF control. Final wiring from Tower mounted disconnects (or junction box) to terminal strips located in motor control panel, Externally provided fan motors ON/OFF controls, and the main power feed to motor control panel shall be completed in the field by others.
          4.Cold water temperature monitoring and cooling tower fan motor ON/OFF control shall be by owner's Building Management System (BMS). Fan motor control consists of staging (energizing) fan motors (at full speed) beginning at the "front" of tower module (the sump end is the front) until the correct numbers of fans are operational to maintain the desired cold water setpoint temperature. For TTXL-i2, TTXL-i3, TTXL-i4 and TTXL-i5 tower modules, staging is accomplished one fan at a time. For TTXL-04, TTXL-06, TTXL-08, TTXL-10 and TTXL-12 tower modules, fan staging is accomplished in pairs of two adjacent fans, starting at the "front" end of the tower. Fan motors must be de-staged beginning from the "back" end of the tower in similar fashion.
          ** NOTE TO SPECIFIER** Delete the following paragraph if a motor control panel without temperature, fan control or VFD capabilities is preferred over a motor control panel with temperature and fan control.
 
          B.Panel Type: Basic panel with temperature and fan control.
          1.Furnish a NEMA-1 or NEMA-12 (for indoor panel installation), or NEMA-3R or NEMA-4 (for outdoor panel installation) rated motor control panel completely wired with door-mounted individual HAND-OFF-AUTO switches, individual green fan "ON" and red fan motor "TRIP" indicating lights for each fan, and cover mounted lockable main disconnect. Panel furnished with fused control power transformer or panel must be provided with external 120 volt control power source by others. Panel will be shipped loose, for field installation by others.
          2.Each internally mounted combination motor starter/adjustable overload protector shall have an integral lockable disconnect to enable individual motor isolation for maintenance.
          3.Terminal blocks shall be provided for main power feed, individual fan motor connections, and any externally mounted control input and outputs. Final wiring from Tower mounted disconnects or junction box to terminal strips located in motor control panel, the main power feed to motor control panel, the temperature control probe, and any controls external to the panel shall be completed in the field by others.
          4.Panel shall include a pre-programmed programmable logic controller (PLC) capable of cold water temperature monitoring, and cooling tower fan motor control. The PLC shall have a door mounted operator interface panel. Fan motor control consists of staging (energizing) fan motors (at full speed) beginning at the "front" (sump end) of the tower module until the correct numbers of fans are operating to maintain the desired cold water setpoint temperature. For TTXL-i2, TTXL-i3, TTXL-i4 and TTXL-i5 tower modules, staging is accomplished one fan at a time. For TTXL-04, TTXL-06, TTXL-08, TTXL-10 and TTXL-12 tower modules, fan staging is accomplished in pairs of two adjacent fans, starting at the "front" end of the tower. Fan motors must be de-staged beginning from the "back" end of the tower in similar fashion.
          5.A separate 4-20ma (A2-1) temperature RTD probe with 1/2-inch NPT male connection and 3/4-inch NPT male stainless steel thermal well shall be supplied loose for field installation in the cooling tower cold water piping. The probe shall be wired back to the control panel, using 3-wire shielded cable, to provide a cold water temperature signal for proper fan staging control.
          ** NOTE TO SPECIFIER** Delete Remote Setpoint input if not required.
          6.Remote Setpoint Input: Control Panel shall be equipped with a 4-20ma scale (A2-2) cold water temperature "Remote Setpoint" input. This feature allows the cold water temperature setpoint to be modified via the owner designated Building Management System (BMS). This overrides cold water setpoint manually input (default) via the operator interface panel at the Control Panel. In the event the BMS signal is lost, the PLC control reverts back to default setpoint.
          ** NOTE TO SPECIFIER** Delete Speed output if not required.
          7.Speed Output: When a VFD is used in conjunction with tower fan motors, the PLC shall be equipped with a 0-10 VDC or 4-20ma scale 0-100 percent Range fan motor "SPEED" output. This feature shall modify fan motor speeds to maintain desired cold water temperature and maximize energy savings. Fans in each tower module shall be operated by a single VFD wired to the control panel input power disconnect, operating Fans in unison, providing airflow across entire tower fill media. When the VFD bypass is engaged, or when drive failure occurs, the PLC shall de-energize Fan motor starters and begin a "FAN STAGING" sequence of operation (Reference to "D" under Basic Panel with Temperature Control) with fan motors operating at full speed. When VFD input to panel is used, a separate 120V circuit must be provided for control power to the Control Panel.
          8.Each VFD shall be sized according to total connected amps including applicable motor service factor as required by governing electrical codes. VFDs shall not be sized according to total connected horsepower.
          9.Each VFD shall be equipped with the following options, as a minimum:
          a.Input fused disconnect with through door handle.
          b.3 percent Line impedance reactor.
          c.Automatic 3-contactor bypass.
          d.Drive run, bypass run, motor overload, Power "ON", and enable lights.
          e.Local control and programming keypad.
 
          PART 3EXECUTION
 
          3.1PREPARATION
 
          A.Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
 
          B.Prepare substrates using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. Verify substrate and framing is acceptable for product installation.
 
          C.If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          3.2INSTALLATION
 
          A.Install cooling towers in accordance with manufacturer's instructions.
          1.Install in accordance with project engineering drawings and manufacturer's installation, operation, and maintenance manuals.
          2.Provide required supports, attachments devices, and accessories needed to insure quiet operation.
          3.Provide representative of manufacturer for installation supervision and start up.
          4.Owner training shall be provided by manufacturer's representative.
 
          3.3DEMONSTRATION AND TRAINING
 
          A.Train Owner's maintenance personnel to operate and maintain cooling towers and controls including:
          1.Starting and stopping of fan motors.
          2.Sequence of operation.
          3.Troubleshooting and servicing.
          4.Routine maintenance.
          5.Schedule training with owner, through Engineer or Construction Manager.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean products in accordance with manufacturer's instructions.
 
          B.Protect installed products from damage by subsequent construction activities.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION