MasterFormat: 95
Download this HVAC Equipment Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Taco Inc. HVAC Equipment
 
         
SECTION 15700
 
         
HVAC EQUIPMENT
 
         
 
         
Copyright 2011 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Taco Inc.; heating and cooling products.
.
This section is based on the products of Taco Inc., which is located at:
1160 Cranston St.
Cranston, RI 02920
Tel: 401-942-8000
Fax: 401-942-2360
Email: request info
Web: www.taco-hvac.com
[ Click Here ] for additional information.
Since 1920, Taco has been guided by the same family, providing a consistency of vision and ownership that is rare in industry today. Our commitment to product innovation, quality, and service has made us a worldwide leader in heating and cooling products. Our investment in technology and research is second only to the support we give to our customers and employees. Proud of our decades of design and manufacturing accomplishments, we approach the 21st century reaffirming our dedication to our customers, employees, and vendors. We shall continue to strive for excellence on their behalf.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.HVAC heating and cooling equipment including the following:
          1.Hydronic heating and cooling.
          2.Radiant hydronic heating and cooling.
          3.Air elimination.
          4.Electronic controls.
          5.Flow control.
          6.Flow measurement and balancing.
          7.Heat transfer products.
          8.Tanks.
          9.Water circulation pumps.
          10.Vertical turbine pump, water lubricated.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 15120 - Plumbing Piping Specialties.
 
          B.Section 15180 - Heating and Cooling Piping.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.The American Society of Mechanical Engineers (ASME) (BPV VIII, 1) - Boiler and Pressure Vessel Code, Section VIII, Division 1 - Rules for Construction of Pressure Vessels.
 
          B.Food and Drug Administration (FDA).
 
          C.American Iron and Steel Institute (AISI) C1045 - (ASTM A 830) Standard specification for Carbon steel Plate Furnished to Chemical Composition Requirements.
 
          D.American National Standards Institute (ANSI).
 
          E.American Society for Testing and Materials (ASTM):
          1.ASTM A48 - Standard Specification for Gray Iron Castings.
          2.ASTM A53 - Standard Specification for Pipe, Steel, Black and Hot-Dipped, Zinc-Coated, Welded and Seamless.
          3.ASTM A296 - Standard Specification for Thrusters, Tunnel, Permanently Installed in Marine Vessels.
          4.ASTM A536 - Standard Specification for Ductile Iron Castings.
          5.ASTM A582 - Standard Specification for Free-Machining Stainless Steel Bars.
          6.ASTM B16 - Standard Specification for Free-Cutting Brass Rod, Bar and Shapes for Use in Screw Machines.
          7.ASTM B584 - Standard Specification for Copper Alloy Sand Castings for General Applications.
          8.ASTM C1045 - Standard Practice for Calculating Thermal Transmission Properties Under Steady-State Conditions.
 
          F.American Water Works Association (AWWA)
 
          G.National Electrical Manufacturers Association (NEMA) MG-1 - Motors and Generators.
 
          H.National Electrical Manufacturers Association (NEMA) 56C - Frame Sizes and Configurations.
 
          I.Society of Automotive Engineers (SAE).
 
          J.Underwriters Laboratory (UL).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Provide product data for manufactured products and assemblies required for this project. Include component sizes, rough-in requirements, service sizes, and finishes. Include product description, model and dimensions:
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Provide complete literature for all components of packaged systems. These include pump performance, heat exchanger calculations, expansion tank capacity, data for all accessories and valves and complete wiring diagrams specific to the exact unit to be supplied. The wiring diagram shall indicate all required field and factory wiring
          a.The submittal package shall include the engineered flow schematic.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Provide performance curves for all pumps. Plot the specified operating point for each pump on its respective curve.
          3.Preparation instructions and recommendations.
          4.Storage and handling requirements and recommendations.
          5.Manufacturer's Installation Instructions: Indicate hanging and support methods, joining procedures.
 
          C.Shop Drawing: Submit the following design documentation.
          1.Manufacturer shall provide and Contractor shall utilize, as part of the system, a software package that allows the design, document, and manage the temperature cascade in a single pipe distribution system. This software shall produce a flow diagram that sizes all equipment and pipe based on inputted loads and temperature differentials. The software shall document all of these design calculations in a flow schematic. The flow schematic shall show all loads, entering and leaving temperatures, and flow for each terminal unit. In the case of dual temperature systems and heat pumps, it shall document data for both heating and cooling modes.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Certificates: Inspection certificates for pressure vessels from authority having jurisdiction.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Project Record Documents: Record actual locations of flow controls.
 
          F.Maintenance Data: Include installation instructions, assembly views, lubrication instructions, and replacement parts list.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          G.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          H.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing the type of products specified in this section, with minimum five years of documented experience.
 
          B.Installer Qualifications: Minimum 2 years experience installing similar systems.
 
          C.Product Qualifications:
          1.Where items of equipment are required to be provided with compliance to U.L., A.G.A., or other testing and approving agencies, the Contractor may submit a written certification from any nationally recognized testing agency, adequately equipped and competent to perform such services, that the item of equipment has been tested and conforms to the same method of test as the listed agency would conduct.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
          1.Accept valves on site in shipping containers with labeling in place. Inspect for damage.
          2.Provide temporary end caps and closures on piping and fittings. Maintain in place until installation.
          3.Protect piping components from entry of foreign materials by temporary covers, completing sections of the work, and isolating parts of completed system.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
          ** NOTE TO SPECIFIER ** LOFlo and LoadMatch system only. Delete if not required.
 
          1.8WARRANTY
 
          A.The manufacturer shall guarantee system operation for one full heating season and one full cooling season, to the extent that the HVAC system shall deliver the heating and cooling capacities as specified. The value of the guarantee shall be equal to the value of retrofitting the system to a two-pipe system.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Taco Inc., which is located at: 1160 Cranston St. ; Cranston, RI 02920; Tel: 401-942-8000; Fax: 401-942-2360; Email: request info; Web: www.taco-hvac.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Installed in schools, hospitals, office buildings, and high rises around the country, Taco LoadMatch Single Pipe System is proven to be healthier, more economical, more energy efficient, and more comfortable than air systems. Because of its efficiency, lower first costs, and dramatic reduction in materials, the Taco LoadMatch system is considered an integral part of any Green Building design. LoadMatch® is ideal for "sustainable design" or "green building" projects and can help your projects qualify for LEED Certification by the U.S. Green Building Council.
 
          2.2HYDRONIC HEATING AND COOLING
 
          A.System: The distribution system shall include circulators, twin tees, design suite of software, and system guarantee. The manufacturer shall provide a complete system including circulators, twin tees, primary pumps, system air control, expansion components, heat exchangers, design suite of software and system guarantee. The manufacturer shall have a minimum of 50 single pipe distribution jobs installed within the last five years
 
          B.Product: LoadMatch Distribution System as engineered by Taco Inc.
          1.Component: LoadMatch Design software for temperature cascade.
          a.Manufacturer shall provide and Contractor shall utilize, as part of the system, a software package that allows the design, document, and manage the temperature cascade in a single pipe distribution system.
          2.Component: LoadMatch Circulators:
          a.The circulator shall be water lubricated, direct drive, requiring no seals, couplers or bearing assembly. Ceramic shaft and carbon bearing construction shall be capable of running without fluid for 10 days without damage to shaft or bearings.
          b.The circulator shall be repairable in-line without removal of the circulator from the piping using a stainless steel replaceable cartridge. Cartridge shall be provided with a 3 year warranty.
          c.The circulator shall incorporate a removable integral spring loaded flow check to eliminate fluid circulation when the pump is off.
          d.The circulator shall incorporate an integral condensate baffle to eliminate condensation on the motor housing when supplying chilled water down to 40 degrees F (4 degrees C). Alternative manufacturing processes that delay the effect of condensation versus preventing it shall not be allowed. Specifically, extra coating on the windings is not an acceptable alternative.
          e.Circulator shall be rated for 200 psi (1379 kPa) working pressure at 220 degree F (104 degree C) fluid temperature.
          f.An integral variable speed drive (VSD) shall accept a 0-10 Vdc or 4-20 mA modulating control signal to control the speed of the circulator motor. VSD shall incorporate an exercise sequence to run the pump for 20 seconds if there has been no run signal for 72 hours.
          g.Circulator shall bear UL label.
          3.Component: LoadMatch Thermostats for control of heat pump or fan coil system.
          4.Component: LoadMatch Twin Tee Fittings (single-pipe hydronic systems and primary secondary two-pipe hydronic systems).
          a.Tee fittings for terminal unit tie in to system distribution piping shall be Taco Twin Tee.
          b.Twin tee fittings shall be made of ductile iron or bronze and shall be rated for 200 psi (1379 kPa).
          c.The fitting shall be manufactured with two system connections and two terminal unit connections. The system connections shall be offered in three types: sweat, threaded, and grooved. Terminal unit connections shall all be threaded.
          d.The fitting shall include an internal baffle that prevents short circuiting of the terminal unit fluid from inlet to outlet.
          ** NOTE TO SPECIFIER ** The Taco LOFlo System is the best way to radiant cooling. Typically used in radiant panel (ceiling, wall or floor) and chilled beam (passive and active) applications, the technology significantly reduces pump flows and pipe sizes for reduced energy consumption and lower first costs. The LOFlo System also provides precise control of supply water to the terminal, e.g. chilled beam, and precise control of room temperatures. Ideal for "sustainable design" or "green building" projects and can help your projects qualify for LEED Certification by the U.S. Green Building Council.
 
          2.3RADIANT HYDRONIC HEATING AND COOLING
 
          A.System: The distribution system shall include mixing block with circulators, twin tees, design suite of software, and system guarantee. The manufacturer shall provide a complete system including LOFlo Mixing Block with circulators, twin tees, primary pumps, system air control, expansion components, heat exchangers, design suite of software and system guarantee. The manufacturer shall have a minimum of 50 single pipe distribution jobs installed within the last five years
 
          B.Product: LOFlo Distribution System as engineered by Taco Inc.
          1.Component: The LOFLo Mixing Block.
          a.The Mixing Block shall consist of an injection circulator and a zone circulator with an interconnecting decoupler pipe with connections to the primary and zone circuits. The interconnecting decoupler piping shall be stainless steel with flanged connections for field servicing and removal of the circulators. Circulators and interconnecting decoupler shall be factory assembled as one unit.
          b.The injection circulator shall be operated variable speed to control the supply water temperature to the terminal unit for the zone.
          c.The zone circulator shall be operated either constant or variable speed to maintain the space temperature in the zone.
          2.Component: LoadMatch Design software for temperature cascade.
          a.Manufacturer shall provide and Contractor shall utilize, as part of the system, a software package that allows the design, document, and manage the temperature cascade in a single pipe distribution system.
          3.Component: LoadMatch Circulators:
          a.The circulator shall be water lubricated, direct drive, requiring no seals, couplers or bearing assembly. Ceramic shaft and carbon bearing construction shall be capable of running without fluid for 10 days without damage to shaft or bearings.
          b.The circulator shall be repairable in-line without removal of the circulator from the piping using a stainless steel replaceable cartridge. Cartridge shall be provided with a 3 year warranty.
          c.The circulator shall incorporate a removable integral spring loaded flow check to eliminate fluid circulation when the pump is off.
          d.The circulator shall incorporate an integral condensate baffle to eliminate condensation on the motor housing when supplying chilled water down to 40 degrees F (4 degrees C). Alternative manufacturing processes that delay the effect of condensation versus preventing it shall not be allowed. Specifically, extra coating on the windings is not an acceptable alternative.
          e.Circulator shall be rated for 200 psi (1379 kPa) working pressure at 220 degree F (104 degree C) fluid temperature.
          f.An integral variable speed drive (VSD) shall accept a 0-10 Vdc or 4-20 mA modulating control signal to control the speed of the circulator motor. VSD shall incorporate an exercise sequence to run the pump for 20 seconds if there has been no run signal for 72 hours.
          g.Circulator shall bear UL label.
          4.Component: LoadMatch Thermostats for control of heat pump or fan coil system.
          5.Component: LoadMatch Twin Tee Fittings to ensure performance of LOFlo single-pipe hydronic systems and primary secondary two-pipe Hydronic systems.
          a.Tee fittings for terminal unit tie in to system distribution piping shall be Taco Twin Tee.
          b.Twin tee fittings shall be made of ductile iron or bronze and shall be rated for 200 psi (1379 kPa).
          c.The fitting shall be manufactured with two system connections and two terminal unit connections. The system connections shall be offered in three types: sweat, threaded, and grooved. Terminal unit connections shall all be threaded.
          d.The fitting shall include an internal baffle that prevents short circuiting of the terminal unit fluid from inlet to outlet.
          ** NOTE TO SPECIFIER ** The Air Elimination category includes all of the products used to remove entrapped air form Hydronic Heating and Cooling Systems. Included in this category are Automatic Air Vents, Air Scoops, the VorTech Air Separator and large Tangential and In-Line Air Separators.
 
          2.4AIR ELIMINATION
 
          A.Air and dirt removal device shall be constructed of steel. It shall be designed, fabricated and stamped per ASME Section VIII Division 1 with a maximum working pressure of 125 psi (862 kPa) at 270 degree F (132 degree C). Manufacturer shall be holder of ASME U stamp. Manufacturer shall have optional 250 psi (1724 kPa) and 150 psi (1034 kPa) ASME units available.
          1.Product: VorTech Air Separators 4900 Series Air Separators as manufactured by Taco, Inc.
          ** NOTE TO SPECIFIER ** Delete type not required.
          a.Type: AC (size and capacity as called for on plans).
          b.Type: ACF (strainer) (size and capacity as called for on plans).
 
          B.Construction:
          1.Units up to three inches (76 mm) in size shall be provided with threaded connections as standard. Units three inches (76 mm) and larger shall be provided with flanged system connections as standard. Inlet and outlet connections shall be in-line with piping system. Both inlet and outlet shall be in the same horizontal and vertical planes.
          2.Each air and dirt removal device shall be equipped with a brass conical shaped air venting chamber designed to minimize system fluid from fouling the venting assembly. The air vent shall be able to be closed to allow flushing and purging of dirt via side port without dirt passing through vent on initial system fill.
          3.A brass flushing cock shall be located on the side of each separator to facilitate system fast-fill and removal of the floating impurities from the air system interface within the separator.
          4.A blow down valve shall be provided by the unit manufacturer on the bottom of each unit to allow blow down and cleaning. On units 2-1/2 inches (64 mm) and smaller the valve and all of its fittings shall be 1 inch (25 mm). On units three 3 inches (76 mm) and larger the valve and all openings shall be 2 inches (51 mm).
          5.The air and dirt removal device shall remove air down to 18 microns (0.018 mm) and shall remove dirt/debris down to 35 microns (0.035 mm). The unit shall be 100% efficient at removing dirt down to 90 microns (0.090 mm) in 100 passes or less.
          6.The unit manufacturer shall provide the Owner and design engineer third party independent test data certifying that their unit performs to the above standards. Suppliers not providing these independent performance test results will not be acceptable.
          7.The air and dirt separator shall employ the use of high surface area pall rings to achieve optimal separation of air and dirt with minimal pressure drop. The pall rings shall be made of stainless steel. Stainless steel will be the only acceptable material used for suppressing turbulence and increasing surface area for high efficiency air and dirt removal. Inferior materials of construction such as copper for the straining medium will not be acceptable.
          a.Chilled water unit: The minimum allowable surface area of the straining medium shall be ____ sq ft for the ______model.
          b.Hot water unit: The minimum allowable surface area of the straining medium shall be ____ sq ft for the ______model.
          8.Manufacturer shall have at least 15 years of experience with microbubble coalescing and dirt removal technology.
          ** NOTE TO SPECIFIER ** CA pump option. Delete if not required.
          9.The unit shall be manufactured with a removable cover to facilitate removal, inspection, and cleaning of the pall ring basket. The entire pall ring basket shall be constructed of stainless steel. For safety and ease of service the unit shall be accessed from the top and the pall ring basket shall be accessed as one complete assembly housed in a stainless steel cage.
          ** NOTE TO SPECIFIER ** CBX, PAX and CX pump option. Delete if not required.
          10.The unit shall be provided with a removable stainless steel strainer with 3/16 inch (4.8 mm) perforations and a free area of not less than five times the cross sectional area of the connecting pipe. The unit shall come with an inline connection that will allow for strainer removal. This additional fitting shall allow the installing contractor the option of installing the unit with inlet and outlet on the same side of the unit or on opposite sides.
          ** NOTE TO SPECIFIER ** The Electronic Controls category consists of a rapidly growing family of products for the control and efficient operation of Hydronic Systems Included in this category are Switching Relays, Zone Valve Controls, Priority Zoning Circulators and Fan Controls.
 
          2.5ELECTRONIC CONTROL [[PLEASE PROVIDE ADDITIONAL INFO IF THESE ARE TO BE INCLUDED]]
 
          A.Switching Relays:
          1.Product: As manufactured by Taco, Inc.
 
          B.Zone Valve Controls:
          1.Product: As manufactured by Taco, Inc.
 
          C.Priority Zoning Circulators:
          1.Product: As manufactured by Taco, Inc.
 
          D.Fan Controls:
          1.Product: As manufactured by Taco, Inc.
          ** NOTE TO SPECIFIER ** The Flow Controls category includes all valves typically used for the control of fluid flow in a hydronic heating or cooling system Included in this category are the 570 Series Zone Valve, Non-Electric Radiator Valves, Boiler Feed Valves, Mixing Valves, Venturi Fittings and Flo Cheks.
 
          2.6FLOW CONTROL [[PLEASE PROVIDE ADDITIONAL INFO IF THESE ARE TO BE INCLUDED]]
 
          A.Mixing Valves
          1.Product: 5000 Series as manufactured by Taco, Inc.
 
          B.High Head Zone Valves
          1.Product: 555 Series as manufactured by Taco, Inc.
 
          C.Zone Valves
          1.Product: 570 Gold Series as manufactured by Taco, Inc.
 
          D.Boiler Feed Valves
          1.Product: As manufactured by Taco, Inc.
 
          E.Cartridge-Style Pressure Reducing Valve
          1.Product: As manufactured by Taco, Inc.
 
          F.EBV Zone Valve
          1.Product: As manufactured by Taco, Inc.
 
          G.Flo-Chek
          1.Product: As manufactured by Taco, Inc.
 
          H.Geothermal Valves
          1.Product: As manufactured by Taco, Inc.
 
          I.Non-Electric Radiator Valves
          1.Product: As manufactured by Taco, Inc.
 
          J.Thermostats/Transformers
          1.Product: As manufactured by Taco, Inc.
 
          K.Venturi Fittings
          1.Product: As manufactured by Taco, Inc.
          ** NOTE TO SPECIFIER ** The Flow Measurement & Balance Category is comprised of products necessary to measure the flow precisely in a Hydronic System and balance the flow among various branch circuits in the system. Products included in this category are the Accu-Flo balance valve and the Plus-Two Multi-Purpose Valve.
 
          2.7FLOW MEASUREMENT AND BALANCING [[PLEASE PROVIDE ADDITIONAL INFO IF THESE ARE TO BE INCLUDED]]
 
          A.Balance Valve
          1.Product: Accu-Flo as manufactured by Taco, Inc.
 
          B.Multi-Purpose Valves
          1.Product: Plus-Two Valve as manufactured by Taco, Inc.
          ** NOTE TO SPECIFIER ** The Heat Transfer Products category consists of a wide variety of Shell in Tube Heat Exchangers, Tube Bundles and Tank Heating Units constructed of a wide variety of materials for a broad array of heat transfer applications. This category also includes double wall units for potable water applications.
 
          2.8HEAT TRANSFER PRODUCTS [[PLEASE PROVIDE ADDITIONAL INFO IF THESE ARE TO BE INCLUDED]]
 
          A.Industrial Heat Exchangers
          1.Product: As manufactured by Taco, Inc.
 
          B.Replacement Tube Bundles/Tank Heating Units
          1.Product: As manufactured by Taco, Inc.
 
          C.Shell and Tube Heat Exchangers
          1.Product: As manufactured by Taco, Inc.
 
          D.Brazed Plate Heat Exchangers
          1.Product: As manufactured by Taco, Inc.
 
          E.Plate and Frame Heat Exchangers
          1.Product: As manufactured by Taco, Inc.
 
          F.Taco Inc. Heat Transfer Products
          1.Product: As manufactured by Taco, Inc.
          ** NOTE TO SPECIFIER ** The Tank Product category is comprised of a broad offering of hydro pneumatic expansion tanks for application in hydronic systems to compensate for fluid expansion due to temperature changes. Included in this category are Partial and Full Acceptance Bladder Tanks, Potable Water Bladder Tanks, Diaphragm Tanks and Plain Steel Tanks.
 
          2.9TANKS
 
          A.General:
          1.Capacity: ___________HW. _____________CW (acceptance volume to equal tank capacity). Capacity of submitted tanks shall be equal to or greater than specified units.
          2.Accessories:
          a.Pressure gage (field installed by others) and air-charging fitting; precharge to ____ psi.
          b.Automatic Cold Water Fill Assembly (field installed by others): Pressure reducing valve, reduced pressure double check back flow preventer, test cocks, strainer, vacuum breaker, and valved by-pass.
          c.Hot Water Heating System: Select expansion tank pressure relief valve at _____ psi maximum. Set pressure reducing valve at ____ psi .
          d.Chilled Water System: Select expansion tank pressure relief valve at _____ psi maximum. Set pressure reducing valve at _____ psi.
 
          B.Plain Steel Tanks: Model PS as manufactured by Taco Inc.
 
          C.Captive Air Tanks: Model CA as manufactured by Taco Inc.
          1.ASME Full Bladder Type: Welded steel, designed, tested and stamped in accordance with ASME (BPV code sec VIII, div 1); supplied with National Board Form U-1, rated for working pressure of 150 psi (1034 kPa), with flexible heavy duty butyl rubber bladder. Bladder shall be able to accept the full volume of the expansion tank and shall be removable and replaceable. Bladder shall be NSF 61 rated for potable water service and shall be manufactured with FDA approved materials.
 
          D.Captive Air Tanks: Model CBX as manufactured by Taco Inc.
          1.ASME Partial Bladder Type: Welded steel, designed, tested and stamped in accordance with ASME (BPV code sec VIII, div 1); supplied with National Board Form U-1, rated for working pressure of 125 psi (862 kPa), with flexible seamless heavy duty butyl rubber bladder. (optional 150 psi (1034 kPa) ) Bladder shall be able to accept the partial volume of the expansion tank and shall be removable and replaceable. The bladder shall be fabricated with special fluting that allows the bag to more easily collapse and facilitate replacement. The bladder shall be supported with a pole on units larger than 22 gallons. The support pole shall be connected at both the top and bottom and shall have distribution holes that facilitate even expansion of the bladder.
          2.System connection will be via a 3/4 inch NPT connection on the bottom of the tank. A Schrader valve fitting shall be installed at the top of the tank to allow external pressurization of the bladder. Valve shall be protected by a 1-1/2 inches coupling welded to the tank.
 
          E.Diaphragm Captive Air Tanks: Model CX as manufactured by Taco Inc.
          1.ASME Partial Bladder Type: Welded steel, designed, tested and stamped in accordance with ASME (BPV code sec VIII, div 1); supplied with National Board Form U-1, rated for working pressure of 125 psi (862 kPa), with flexible seamless heavy duty butyl rubber diaphragm. Diaphragm shall be able to accept the partial volume of the expansion tank and shall not be removable.
          2.System connection will be via a 3/4 inch NPT connection on the top of the tank. A Schrader valve fitting shall be installed at the bottom of the tank to allow external pressurization of the bladder. Valve shall be protected by a coupling welded to the tank.
 
          F.Potable Water Captive Air Tanks: Model PAX as manufactured by Taco Inc.
          1.ASME Partial Bladder Type: Welded steel, designed, tested and stamped in accordance with ASME (BPV code sec VIII, div 1); supplied with National Board Form U-1, rated for working pressure of 125 psi (862 kPa) , with flexible seamless heavy duty butyl rubber bladder. (optional 150 psi (1034 kPa) ) All wetted components to be fabricated of FDA approved materials. Bladder shall be able to accept the partial volume of the expansion tank and shall be removable and replaceable. The bladder shall be fabricated with special fluting that allows the bag to more easily collapse and facilitate replacement. The bladder shall be connected to the top of the tank via a hose/tube that with distribution holes that facilitate even expansion of the bladder.
          2.System connection will be via a 1/2 inch 304 stainless steel NPT connection on the top of the tank. A Schrader valve fitting shall be installed at the top of the tank to allow external pressurization of the bladder. Valve shall be protected by a 1-1/2 inches coupling welded to the tank.
          ** NOTE TO SPECIFIER ** The Water Circulation category includes all Circulators and Pumps typically used for the circulation of water heat transfer. Applications range from 3 GPM to over 5000 GPM (11.4 to 18950 LPM).
 
          2.10WATER CIRCULATION PUMPS
 
          A.Single Stage In-line Pumps:
          1.Product: Model 1900 Series pumps as manufactured by Taco Inc.
          2.Construction:
          a.The pumps shall be single stage horizontal inline design. The seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as indicated on the plans/schedules.
          b.Pump shall be constructed of ASTM A48 class 30 cast iron. The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections.
          c.All casings shall be flanged connections.
          d.The impeller shall be ASTM C87500 or C89833 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted with a holding taper and left handed 431 series stainless steel bolt. The impeller shall be cast by the hydraulically efficient lost foam technique to ensure repeatability of high quality.
          e.The pump shall incorporate a dry shaft design to prevent the circulating fluid from contacting the shaft. The pump shaft shall be AISI 1045 carbon steel with field replaceable copper nickel 90-10 shaft sleeve. The shaft sleeve shall be slip on (press on not allowable) and shall be easily replaced in the field.
          f.The pump shall be fitted with a single mechanical seal, with EPT elastomers and Carbon/Ceramic faces, rated up to 250 degree F (121 degree C). The pump shall be coupled to a NEMA 56C face motor with threaded on shaft extension.
          g.The manufacturer shall standardize on one mechanical seal throughout the entire range of the family of pumps. The manufacturer shall not use multiple part numbers for the same part.
 
          B.Close Coupled Pumps:
          1.Pumps shall be Taco Model CI as manufactured by Taco Inc.
          2.The pumps shall be single stage end suction rear pull out design. The seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as called for in the plans/schedules.
          3.Pump casing shall be constructed of ASTM A48 class 30 cast iron. The pump casing/volute shall be rated for 250 psi (1724 kPa) working pressure for all jobs. The pump flanges shall be matched to suit the working pressure of the piping components on the job, with either ANSI Class 125 flanges or ANSI class 250 flanges. The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections and for a drain port at the bottom of the casing. The casing shall have an additional tapping on the discharge connection to allow for the installation of a seal flush line. The pump cover shall be drilled and tapped to accommodate a seal flush line which can be connected to the corresponding tapping on the discharge connection, or to an external source to facilitate cooling and flushing of the seal faces.
          4.All casings shall be flanged. Threaded casings not allowed unless extra unions and fittings are provided with that pump to allow servicing.
          5.Pump volute shall be foot mounted. Overhung cantilevered design not allowable.
          6.The pump shall be center line discharge for both positive air venting and allowance for better load distribution.
          7.The pump casing inlet shall have an integrally cast anti-rotational vane.
          8.The impeller shall be ASTM B584-836/875 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted to the shaft with a key. The impeller shall be cast by the hydraulically efficient lost foam technique to ensure repeatability of high quality.
          9.The pump shall incorporate a dry shaft design to prevent the circulating fluid from contacting the shaft. The pump shaft shall be AISI 1045 carbon steel with field replaceable bronze SAE 660 shaft sleeve. In order to improve serviceability and reduce the cost of ownership the shaft sleeve shall be slip on (press on not allowable) and shall be easily replaced in the field.
          10.The pump shall be fitted with a single mechanical seal, with EPT elastomers and Carbon/Ceramic faces, rated up to 250 degree F (121 degree C). This seal shall be capable of being flushed externally via a tapping in the pump cover adjacent to the seal cavity. Any pump used on an open system shall be furnished with a seal flush line and a Cuno / Kynar / Purocell #900 replaceable cartridge filter with shut-off isolation valve installed in the seal flushing line. The filter shall have the ability to remove particles down to five microns (0.005 mm) in size. The entire pump line shall use no more than three different sizes of seals.
          11.The pump shall be close coupled to a NEMA standard JM frame motor.
          12.In order to both simplify and reduce the total cost of ownership, the manufacturer shall standardize on no more than three sizes of mechanical seals throughout the entire range of the family of pumps. The manufacturer shall not use multiple part numbers for the same part.
 
          C.Base Mounted Flex Coupled Pumps:
          1.Pumps shall be Taco Model FI as manufactured by Taco Inc.
          2.The pumps shall be single stage end suction rear pull out design. The bearings and seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as called for in the plans/schedules.
          3.Pump casing shall be constructed of ASTM A48 class 30 cast iron. The pump casing/volute shall be rated for 250 psi (1724 kPa) working pressure for all jobs. The pump flanges shall be matched to suit the working pressure of the piping components on the job, with either ANSI Class 125 flanges or ANSI class 250 flanges. The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections and for a drain port at the bottom of the casing. The casing shall have an additional tapping on the discharge connection to allow for the installation of a seal flush line. The pump cover shall be drilled and tapped to accommodate a seal flush line which can be connected to the corresponding tapping on the discharge connection, or to an external source to facilitate cooling and flushing of the seal faces.
          4.All casings shall be flanged. Threaded casings not allowed unless extra unions and fittings are provided with that pump to allow servicing.
          5.Pump volute shall be foot mounted. Overhung cantilevered design not allowable.
          6.The pump shall be center line discharge for both positive air venting and allowance for better load distribution.
          7.The pump casing inlet shall have an integrally cast anti-rotational vane.
          8.The impeller shall be ASTM B584-836/875 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted to the shaft with a key. The impeller shall be cast by the hydraulically efficient lost foam technique to ensure repeatability of high quality.
          9.The pump shall incorporate a dry shaft design to prevent the circulating fluid from contacting the shaft. The pump shaft shall be AISI 1045 carbon steel with field replaceable bronze SAE 660 shaft sleeve. In order to improve serviceability and reduce the cost of ownership the shaft sleeve shall be slip on (press on not allowable) and shall be easily replaced in the field.
          10.The pump shall be fitted with a single mechanical seal, with EPT elastomers and Carbon/Ceramic faces, rated up to 250 degree F (121 degree C). This seal shall be capable of being flushed externally via a tapping in the pump cover adjacent to the seal cavity. Any pump used on an open system shall be furnished with a seal flush line and a Cuno / Kynar / Purocell #900 replaceable cartridge filter or separator with shut-off isolation valve installed in the seal flushing line. The filter shall have the ability to remove particles down to five microns (0.005 mm) in size. The entire pump line shall use no more than three different sizes of seals.
          11.All pumps to be provided with a fully welded, rigid structural steel base. The base shall include closed ends and top openings to allow for grouting. The base shall include an integral drain pan fabricated from steel with a minimum thickness of 0.1875 inch and shall contain an integral 3/4 inch (19 mm) drain connection.
          12.The pump bearing frame shall incorporate maintenance free permanently lubricated and sealed bearings with an L10 life of 60,000 hours. Bearing frame shall be equipped with Forsheda seals to protect bearings from moisture and airborne contaminants. The entire line of pumps shall use no more than four different sizes of bearing frames.
          13.The pump shall be flexibly coupled to a NEMA standard T frame motor. The coupler shall be suitable for across the line starting as well as variable speed conditions associated with variable frequency drives. The coupling shall be equal to a Woods Dura-Flex coupler. Any pump manufacturer providing a mechanically inferior coupler design, especially in variable torque applications, shall extend the warranty of the coupler for an additional two years in addition to their own standard warranty. The coupling and shafts shall be covered by a metal guard. Pump shall be aligned upon receipt at job, during installation, and after system fill by contractor.
          14.In order to both simplify and reduce the total cost of ownership, the manufacturer shall standardize on no more than three sizes of mechanical seals and four sizes of bearing frames throughout the entire range of the family of pumps. The manufacturer shall not use multiple part numbers for the same part.
 
          D.Double Suction Horizontal Split Case Pumps:
          1.Pumps shall be Taco Model GT as manufactured by Taco Inc.
          2.The pumps shall be single stage double suction horizontally split design. The bearings and seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as called for in the plans/schedules.
          3.Pumps with ANSI class 125 flanges shall be constructed of ASTM A48 class 30A cast iron; the casing/volute will be rated for 175 psi (1207 mm) working pressure (in accordance with ASTM B16.1). Pumps with ANSI class 250 flanges shall be constructed of ASTM A536-84 (2004) Grade 65-45-12 ductile iron; the casing/volute will be rated for 300 psi (2068 kPa) working pressure (in accordance with ASTM B16.1) The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections and for a drain port at the bottom of the casing.
          4.Nozzle velocities shall not exceed 12 ft/sec (3658 mm/sec). Any volute with nozzle velocities exceeding 12 ft/sec (3658 mm/sec) shall provide the owner a spare wet end and rotating assembly.
          5.Pump volute shall be foot mounted. Feet shall be integrally cast into the lower half of the casing.
          6.The impeller shall be ASTM B584-836 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted to the shaft with a key.
          7.The pump shall incorporate a dry shaft design to prevent the circulating fluid from contacting the shaft. The pump shaft shall be AISI 1045 carbon steel with field replaceable bronze ASTM B584-836 shaft sleeves.
          8.The pump shall be fitted with two mechanical seals, with Viton elastomers and Carbon/Silicon Carbide faces, rated up to 250 degree F (121 degree C). This seal shall be capable of being flushed externally via a tapping in the pump cover adjacent to the seal cavity. Any pump used on an open system shall be furnished with a seal flush line and a Cuno / Purocell #900 replaceable cartridge filter or Kynar sediment separator with shut-off isolation valve installed in the seal flushing line. The filter shall have the ability to remove particles down to five microns (0.005 mm) in size.
          9.All pumps to be provided with a fully welded, rigid structural steel base. The base shall include closed ends and top openings to allow for grouting. The base shall include an integral drain pan fabricated from steel with a minimum thickness of 0.1875 inch (4.8 mm) and shall contain an integral 3/4 inch (19 mm) drain connection.
          10.The pump shall be flexibly coupled to a NEMA standard T frame motor. The coupler shall be suitable for across the line starting as well as variable speed conditions associated with variable frequency drives. The coupling shall be equal to a Woods Dura-Flex coupler. Any pump manufacturer providing a mechanically inferior coupler design, especially in variable torque applications, shall extend the warranty of the coupler for an additional two years in addition to their own standard warranty. The coupling and shafts shall be covered by a metal guard. Pump shall be aligned upon receipt at job, during installation, and after system fill by contractor.
 
          E.Vertical Split Coupled Pumps:
          1.Pumps shall be Taco Model KS as manufactured by Taco Inc.
          2.The pumps shall be single stage end suction rear pull out design. The seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as called for in the plans/schedules.
          3.Pump casing shall be constructed of ASTM A48 class 30 cast iron. The pump casing/volute shall be rated for 250 psi (1724 kPa) working pressure for all jobs. The pump flanges shall be matched to suit the working pressure of the piping components on the job, with either ANSI Class 125 flanges or ANSI class 250 flanges. The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections and for a drain port at the bottom of the casing. The casing shall have an additional tapping on the discharge connection to allow for the installation of a seal flush line. The pump cover shall be drilled and tapped to accommodate a seal flush line which can be connected to the corresponding tapping on the discharge connection, or to an external source to facilitate cooling and flushing of the seal faces.
          4.All casings shall be flanged. Threaded casings not allowed unless extra unions and fittings are provided with that pump to allow servicing.
          5.The pump shall have a factory installed vent/flush line to insure removal of trapped air from the casing and mechanical seal cooling. The vent/flush line shall run from the seal chamber to the pump discharge.
          6.The impeller shall be ASTM B584-836/875 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted to the shaft with a key. The impeller shall be cast by the hydraulically efficient lost foam technique to ensure repeatability of high quality.
          7.The pump shall be manufactured with AISI 416 Stainless Steel shaft.
          8.The pump shall be fitted with a single mechanical seal, with EPT elastomers and Carbon/Ceramic faces, rated up to 250 degree F (121 degree C). This seal shall be capable of being flushed externally via a tapping in the pump cover adjacent to the seal cavity. The entire pump line shall use no more than three different sizes of seals.
          9.The pump shall be coupled via a high tensile aluminum split style coupling. The design shall permit easy replacement of the mechanical shaft seal without removal of the motor. The motor mount shall be designed to accept several different motor frame standards; CZ and HP.
          10.In order to both simplify and reduce the total cost of ownership, the manufacturer shall standardize on no more than three sizes of mechanical seals throughout the entire range of the family of pumps. The manufacturer shall not use multiple part numbers for the same part.
 
          F.Vertical Close Coupled Pumps:
          1.Pumps shall be Taco Model KV as manufactured by Taco Inc.
          2.The pumps shall be single stage end suction rear pull out design. The seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as called for in the plans/schedules.
          3.Pump casing shall be constructed of ASTM A48 class 30 cast iron. The pump casing/volute shall be rated for 250 psi (1724 kPa) working pressure for all jobs. The pump flanges shall be matched to suit the working pressure of the piping components on the job, with either ANSI Class 125 flanges or ANSI class 250 flanges. The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections and for a drain port at the bottom of the casing. The casing shall have an additional tapping on the discharge connection to allow for the installation of a seal flush line. The pump cover shall be drilled and tapped to accommodate a seal flush line which can be connected to the corresponding tapping on the discharge connection, or to an external source to facilitate cooling and flushing of the seal faces.
          4.All casings shall be flanged. Threaded casings not allowed unless extra unions and fittings are provided with that pump to allow servicing.
          5.The pump shall have a factory installed vent/flush line to insure removal of trapped air from the casing and mechanical seal cooling. The vent/flush line shall run from the seal chamber to the pump discharge.
          6.The impeller shall be ASTM B584-836/875 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted to the shaft with a key. The impeller shall be cast by the hydraulically efficient lost foam technique to ensure repeatability of high quality.
          7.The pump shall incorporate a dry shaft design to prevent the circulating fluid from contacting the shaft. The pump shaft shall be AISI 1045 carbon steel with field replaceable bronze SAE 660 shaft sleeve. In order to improve serviceability and reduce the cost of ownership the shaft sleeve shall be slip on (press on not allowable) and shall be easily replaced in the field.
          8.The pump shall be fitted with a single mechanical seal, with EPT elastomers and Carbon/Ceramic faces, rated up to 250 degree F (121 degree C). This seal shall be capable of being flushed externally via a tapping in the pump cover adjacent to the seal cavity. The entire pump line shall use no more than three different sizes of seals.
          9.The pump shall be close coupled to a NEMA standard JM frame motor.
          10.In order to both simplify and reduce the total cost of ownership, the manufacturer shall standardize on no more than three sizes of mechanical seals throughout the entire range of the family of pumps. The manufacturer shall not use multiple part numbers for the same part.
 
          G.Horizontal Split Case Pumps:
          1.Pumps shall be Taco Model TA as manufactured by Taco Inc.
          2.The pumps shall be single stage double suction horizontally split design. The bearings and seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as called for in the plans/schedules. Pump casing shall be constructed of ASTMA48 class 30 cast iron. The pump casing/volute shall be rated for 300 psi (2068 kPa) working pressure. The pump flanges shall be drilled to match the piping standards of the job, either ANSI class 125 or ANSI class 250. The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections and for a drain port at the bottom of the casing. The casing shall have an additional tapping on the discharge connection to allow for the installation of a seal flush line. The pump cover shall be drilled and tapped to accommodate a seal flush line which can be connected to the corresponding tapping on the discharge connection, or to an external source to facilitate cooling and flushing of the seal faces.
          3.Nozzle velocities shall not exceed 12 ft/sec (3658 mm/sec). Any volute with nozzle velocities exceeding 12 ft/sec (3658 mm/sec) shall provide the Owner a spare wet end and rotating assembly.
          4.Pump volute shall be foot mounted. Overhung cantilevered design not allowable.
          5.The impeller shall be ASTM B584-836/875 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted to the shaft with a key.
          6.The pump shall incorporate a dry shaft design to prevent the circulating fluid from contacting the shaft. The pump shaft shall be AISI 1045 carbon steel with field replaceable bronze SAE 660 shaft sleeve. The sleeve shall be fitted to the shaft via threading and key. The sleeves shall be threaded on the side abutting the impeller to allow for thermal expansion.
          7.The pump shall be fitted with two mechanical seals, with EPT elastomers and Carbon/Ni-Resist faces, rated up to 250 degree F (121 degree C). This seal shall be capable of being flushed externally via a tapping in the pump cover adjacent to the seal cavity. Any pump used on an open system shall be furnished with a seal flush line and a Cuno / Purocell #900 replaceable cartridge filter or Kynar sediment separator with shut-off isolation valve installed in the seal flushing line. The filter shall have the ability to remove particles down to five microns in size.
          8.All pumps to be provided with a fully welded, rigid structural steel base. The base shall include closed ends and top openings to allow for grouting. The base shall include an integral drain pan fabricated from steel with a minimum thickness of 0.1875 inch (4.8 mm) and shall contain an integral drain connection.
          9.The pump shall be flexibly coupled to a NEMA standard T frame motor. The coupler shall be suitable for across the line starting as well as variable speed conditions associated with variable frequency drives. The coupling shall be equal to a Woods Dura-Flex coupler. Any pump manufacturer providing a mechanically inferior coupler design, especially in variable torque applications, shall extend the warranty of the coupler for an additional two years in addition to their own standard warranty. The coupling and shafts shall be covered by a metal guard. Pump shall be aligned upon receipt at job, during installation, and after system fill by contractor.
 
          H.Double Suction Vertical Split Case Pumps.
          1.Pumps shall be Taco Model TC as manufactured by Taco Inc.
          2.The pumps shall be single stage double suction vertically split design. The bearings and seal shall be serviceable without disturbing the piping connections. The capacities and characteristics shall be as called for in the plans/schedules. Pump casing shall be constructed of ASTM A48 class 30A cast iron. The pump casing/volute shall be rated for 300 psi (2068 kPa) working pressure. The pump flanges shall be drilled to match the piping standards of the job, either ANSI class 125 or ANSI class 250. The pump casing shall be drilled and tapped for gauge ports on both the suction and discharge connections and for a drain port at the bottom of the casing.
          3.Nozzle velocities shall not exceed 12 ft/sec (3658 mm/sec). Any volute with nozzle velocities exceeding 12 ft/sec (3658 mm/sec) shall provide the owner a spare wet end and rotating assembly.
          4.Pump volute shall be foot mounted. Feet shall be integrally cast into the lower half of the casing.
          5.The impeller shall be ASTM B584-836 bronze and hydraulically balanced. The impeller shall be dynamically balanced to ANSI Grade G6.3 and shall be fitted to the shaft with a key.
          6.The pump shall incorporate a dry shaft design to prevent the circulating fluid from contacting the shaft. The pump shaft shall be AISI 1045 carbon steel with field replaceable bronze ASTM B584-836 shaft sleeves.
          7.The pump shall be fitted with two mechanical seals, with Viton elastomers and Carbon/Silicon Carbide faces, rated up to 250 degree F (121 degree C). This seal shall be capable of being flushed externally via a tapping in the pump cover adjacent to the seal cavity. Any pump used on an open system shall be furnished with a seal flush line and a Cuno / Purocell #900 replaceable cartridge filter or Kynar sediment separator with shut-off isolation valve installed in the seal flushing line. The filter shall have the ability to remove particles down to five microns in size.
          8.All pumps to be provided with a fully welded, rigid structural steel base. The base shall include closed ends and top openings to allow for grouting. The base shall include an integral drain pan fabricated from steel with a minimum thickness of 0.1875 inch (4.8 mm) and shall contain an integral 3/4 inch (19 mm) drain connection.
          9.The pump shall be flexibly coupled to a NEMA standard T frame motor. The coupler shall be suitable for across the line starting as well as variable speed conditions associated with variable frequency drives. The coupling shall be equal to a Woods Dura-Flex coupler. Any pump manufacturer providing a mechanically inferior coupler design, especially in variable torque applications, shall extend the warranty of the coupler for an additional two years in addition to their own standard warranty. The coupling and shafts shall be covered by a metal guard. Pump shall be aligned upon receipt at job, during installation, and after system fill by contractor.
          ** NOTE TO SPECIFIER ** Taco Pump Accessories include the diffusers and valves you need to ensure maximum efficiency at the pump in all your applications. In addition, Taco Multi-Purpose Valves enable you to monitor and control the flow at discharge for better system performance..
 
          I.Pump Accessories:
          1.Pump Discharge Multi-Purpose Valves:
          a.Product: Taco model MPV Plus Two multi-purpose valve.
          b.Pumps shall be fitted with a discharge multi-purpose balancing valve or other means of providing system balance, isolation, and check feature for reverse flow. The valve shall be straight or angle pattern and shall be field convertible between the two. The valve shall be ductile iron and rated for 250 psi (1724 kPa) working pressure for all jobs. The valve flanges shall be matched to suit the working pressure of the piping components on the job; with either ANSI class 125 flanges or ANSI class 250 Flanges. The valve shall include the following components; non-slam check valve with spring-loaded bronze disc and seat, stainless steel stem, and calibrated adjustment permitting flow regulation. Valve shall be serviceable under full system pressure.
          ** NOTE TO SPECIFIER ** Not applicable to Model TA pump. Delete if not required.
          2.Pump Inlet Guide Fitting:
          a.Product: Taco model SD inlet suction elbow.
          b.All pump suctions to be fitted with a multifunction inlet suction diffuser equal to that as manufactured by Taco, Inc. The suction diffuser body and cover plate shall be ductile iron and be rated for 250 psi (1724 kPa) for all jobs. The guide flanges shall be matched to suit the working pressure of the piping components on the job; with either ANSI class 125 flanges or ANSI class 250 flanges. The suction guide shall include the following components; full length stainless steel straightening vanes, permanent stainless steel strainer, disposable 16 mesh bronze start up strainer, blow down ports, and metering ports. For pumps where an inlet guide fitting is not installed, there shall be five pipe diameters of straight undisturbed flow going into the pump suction.
          c.Pumps shall be fitted with one 4-1/2 inches (114 mm) dial pressure gauge piped to the inlet and outlet pump flanges. The gauge shall be isolated from each flange via 1/4 inch (6 mm) ball valve. This gauge is to be used to take the differential across the pump unless otherwise indicated.
 
          2.11VERTICAL TURBINE PUMP, WATER LUBRICATED
 
          A.Furnish and install vertical turbine pump(s) with driver and accessories of the size and type shown on the plans.
 
          B.Product: Taco VT Series as manufactured by Taco Inc.
          1.The pump shall be manufactured for lubrication of the line shaft bearings by the water being pumped. The pumping unit shall be designed and manufactured in accordance with the latest Hydraulic Institute standards and AWWA specifications for line shaft turbine pumps.
 
          C.Pump Construction:
          1.Bowl Assembly: The intermediate bowls, discharge cases and suction bowls shall be flanged type constructed from close grain cast iron, and shall conform to ASTM A48, class 30. They shall be free of defects and accurately machined and fitted to close tolerances. The intermediate bowls shall have epoxy enamel coated waterways for maximum efficiency. Threaded discharge cases shall be threaded with an 8 TPI BUTT Standard for water lubricated column assembly. Assembly bolting shall be stainless steel.
          2.Impellers: The impellers shall be produced by investment cast method and shall be 201 or 304 stainless steel, ASTM A296 and shall be of the enclosed type. They shall be free from defects, machined, and balanced for optimum efficiency and performance. They shall be securely fastened to the bowl shaft with stainless steel taper lock collets; C1045 steel will not be accepted. The impellers shall be adjustable by means of a top shaft adjusting nut or adjustable solid shaft coupling.
          3.Bowl Shaft: The bowl shaft shall be constructed from Pump Shaft Quality (PSQ) 416 stainless steel, ASTM A582 pump shaft material. It shall be precision machined and straightened within .002 - .004 inch (0.05 to 0.10 mm) tolerance.
 
          D.Discharge Head Assembly - Water Lubricated:
          1.Discharge Head: The discharge head, sized for pump capacity, shall be constructed of high grade ductile iron, ASTM A536, class 65 or fabricated steel and shall be of the high profile type with an integral motor base which allows the head shaft to be coupled to the top shaft above the stuffing box. A separate motor stand is not acceptable. The discharge head shall have an ANSI 150 psi (1034 kPa) discharge flange supplied with dual 1/4 inch (6 mm) NPT ports at the top. The head shall be threaded with an 8 TPI BUTT Standard to accept the column pipe.
          2.Stuffing Box: The stuffing box shall be ductile iron, ASTM A536 class 65, rated at 250 psi (1724 kPa) and contain a minimum of five rings of John Crane 1345 packing or an optional balanced mechanical seal. It shall have an available fitting for pressure relief. The packing follower gland shall be 201 stainless steel and secured in place by stainless steel studs and nuts. Cast iron or bronze glands are not acceptable. The packing box bearing shall be bronze B-505-836. A rubber water slinger shall be provided to operate on the top shaft, above the packing gland.
 
          E.Column Assembly - Water Lubricated
          1.Column pipe: Column pipe shall be ASTM A53 grade B steel pipe. The column ends shall be machined with 8 TPI BUTT Standard threads and faced parallel to the threads to ensure proper alignment. The pipe shall be connected with threaded sleeve type ductile iron couplings that will accept 3/4 inch (19 mm) stainless steel bearing retainers. Intermediate column lengths and line shaft bearing spacing shall not exceed 7 feet (2134 mm) with pump speeds up to 1800 rpm. Pumps operating at speeds over 1800 rpm shall have column and bearing spacing no greater than 5 feet (1524 mm).
          2.Bearing Retainers: Investment cast 201 stainless steel bearing retainers, also known as spiders, shall be furnished for shaft stabilization at each column pipe coupling. A rubber fluted line shaft bearing, retained with a shoulder at each end, shall be installed in each bearing retainer. Bronze or cast iron bearing retainers are not acceptable.
          3.Line Shaft: Line shaft shall be 416 stainless steel, ASTM A582 and sized according to the horsepower requirements of the specified pump. To ensure proper alignment, the shafts shall be straightened to within .004 inch (0.10 mm) tolerance and the butting faces shall be machined perpendicular to the axis of the shaft. These shafts shall be coupled with 416 stainless steel line shaft couplings.
 
          F.Suction Strainer: A stainless steel basket strainer of a suitable size shall be provided and attached to the pump suction with stainless steel fasteners. Galvanized strainers are not acceptable.
 
          G.Electric Motor: The motor shall be a GE High Efficiency Value Line heavy duty induction type, designed to NEMA MG-1 standards, ______ RPM vertical hollow shaft motor with space heaters and a non-reverse ratchet to prevent reverse rotation. The motor shall have an angular contact thrust bearing to meet the designed pump's hydraulic thrust load plus the weight of the rotating parts under operating conditions. The motor shall be high efficient with a WP-1 enclosure, 230/460 volt, 3 phase, 60HZ, and a 1.15 service factor. The motor shall be IGBT drive compatible with a 4:1 variable torque speed range (mini. 20HZ).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Hydronic System:
          1.Where large air quantities can accumulate, provide enlarged air collection standpipes.
          2.Provide manual air vents at system high points and as indicated.
          3.For automatic air vents in ceiling spaces or other concealed locations, provide vent tubing to nearest drain.
          4.Air separator and expansion tank to be installed on the suction side of the system pumps. Expansion tank to be tied into system piping in close proximity to air separator and system fill line.
          5.Provide valved drain and hose connection on strainer blow down connection.
          6.Provide pump suction fitting on suction side of base mounted centrifugal pumps where indicated. Remove temporary strainers after cleaning systems.
          7.Provide combination pump discharge valve on discharge side of base mounted centrifugal pumps where indicated.
          8.Support pump fittings with floor mounted pipe and flange supports.
          9.Provide radiator valves on water inlet to terminal heating units such as radiation, unit heaters, and fan coil units.
          10.Provide radiator balancing valves on water outlet from terminal heating units such as radiation, unit heaters, and fan coil units.
          11.Provide relief valves on pressure tanks, low pressure side of reducing valves, heat exchangers, and expansion tanks.
          12.Select system relief valve capacity so that it is greater than make-up pressure reducing valve capacity. Select equipment relief valve capacity to exceed rating of connected equipment.
          13.Pipe relief valve outlet to nearest floor drain.
          14.Where one line vents several relief valves, make cross sectional area equal to sum of individual vent areas.
          15.Clean and flush glycol system before adding glycol solution.
          16.Feed glycol solution to system through make-up line with pressure regulator, venting system high points. Set to fill to pressure scheduled or as required.
          17.Perform tests determining strength of glycol and water solution and submit written test results.
          ** NOTE TO SPECIFIER ** Loadmatch system. Delete if not required.
 
          C.Hydronic Cascade System:
          1.Pumps, other than circulators, shall be fitted with a multi-purpose or balancing valve or other means of providing system balance.
          2.Pumps shall be fitted with instrument test port on inlet and outlet ports unless otherwise indicated.
          3.Pump groups (over one pump in parallel) on a single system shall utilize a check valve on the outlet to prevent reverse flow.
          4.Circulator: Circulator shall be mounted with motor shaft in the horizontal position.
 
          D.Pump Installation:
          1.Contractor shall install pump in accordance with the manufacturer's instructions.
          2.Pipe connections to pumps shall be made in such a manner so as not to exert any stress on pump housings. If necessary to meet this requirement, provide additional pipe supports and flex connectors.
          3.Do not put pipe hanger under motor in a manner that stresses the motor and causes misalignment issues.
          4.Base mounted pumps shall be aligned upon receipt at jobsite, during installation, and after system fill. Contractor shall level and grout each pump according to the manufacturer recommendations to insure proper alignment prior to operation.
          5.Pumps shall NOT be run dry to check rotation.
          6.Change start-up strainers to permanent strainer upon acceptance of the job. Provide a blow down valve on each strainer and terminate with hose thread or extend blow down line to nearest floor drain.
          ** NOTE TO SPECIFIER ** LOFlo system. Delete if not required.
 
          3.4START UP
 
          A.The primary loop shall be purged of air with the LOFlo secondary terminal loop shutoff valves closed.
 
          B.The primary loop shall be cleaned of debris by starting the primary pumps and continuously circulating water in the primary loop. The system shall be cleaned by frequently cleaning the start-up screens in the primary pump suction diffusers until the screens do not collect any more debris.
 
          C.Once the suction diffuser start-up screens are clean then the shutoff valves to the LOFlo secondary terminal loops can be opened.
 
          D.The secondary terminal loops shall be purged of air by opening the manual air vents on the terminal units.
 
          E.When the secondary terminal unit piping is purged of air then the LOFlo Mixing Block circulators can be started.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION