| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of SunTouch® Electric Floor Heating and Snow Melting Systems / A Div. of Watts Radiant., which is located at: 4500 E. Progress Place Springfield, MO 65803 Toll Free Tel: 888-432-8932 Tel: 417-522-6128 Email: request info Web: www.suntouch.com [ Click Here ] for additional information. Watts Radiant is the largest American owned radiant floor heating and snow melting company in North America and the only company with strong product lines in both hydronic heating and electric radiant heat technology. From professional athletic fields to small bathrooms, Watts Radiant has more options for radiant heating than anyone. This specification is for electric radiant heating systems. Watts Radiant manufactures these products and markets them under the names SunTouch, HeatWeave(r), and ProMelt(tm). Watts has manufactured safety devices for heating since 1874. Our company slogan is "Watts makes it safe" and this priority is evident in the engineering and assembly of SunTouch products. SunTouch mats and cable sets are manufactured in the US. All products are UL and/or ETL listed. All indoor mats and cables are tested for EMF output according to the REET standard (Radiant Electric Emission Test) by ETL Semko and emit less than 0.2 milliGauss of EMF. Your clients will love warm tile floors. In baths, atriums, showers, gyms, or entries, their floor will be more comfortable, dryer and safer to walk on. Watts gives you more sizes and more solutions for radiant floor heating than any company. Watts has the controls, software, code listings and engineering to make your project a success. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Radiant electric floor heating systems using electric floor heating mats and cables embedded in mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Radiant electric floor heating systems using electric floor heating mats installed below wood subfloors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Electric snow melting systems using mats and cables embedded in concrete, asphalt, and below pavers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07210 - Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Standards listed by reference, including revisions by issuing authority, form a part of this specification section to the extent indicated. Standards listed are identified by issuing authority, authority abbreviation, designation number, title or other designation established by issuing authority. Standards subsequently referenced herein are referred to by issuing authority abbreviation and standard designation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Underwriters Laboratory (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL Standard 508A - Industrial Control Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | UL Standard 515 - Electric Resistance Heat Tracing for Commercial and Industrial Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | UL Standard 758 - Appliance Wiring Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | UL Standard 873 - Temperature-Indicating and Regulating Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | UL Standard 1673 - Electric Radiant Heating Cables. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | UL Standard 1693 - Electric Radiant Heating Panels and Heating Panel Sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Canadian Standards Association (CSA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | CAN/CSA C22.2 No. 130 - Requirements for Electrical Resistance Heating Cables and Heating Device Sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | CSA C22.2 No. 24 - Temperature-Indicating and - Regulating Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | CAN/CSA C22.2 No. 14 - Industrial Control Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | National Fire Protection Association (NFPA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | NFPA 70, National Electrical Code (NEC), especially Sec. 424 and 426. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | American National Standards Institute (ANSI)/Underwriters Laboratories, Inc. (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Any applicable standards relating to the installation of tile or stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tile Council Of North America (TCNA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Any applicable standards relating to the installation of tile or stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | TCNA #RH115-0 - Latex-Portland Cement Mortar, Electric System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | TCNA #RH116-07 - Cementitious Self-leveling Underlayment, Bonded Electric System Thin-set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | TCNA #RH130-07 - EGP (Exterior Glue Plywood) Latex-Portland Cement Mortar Electric System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | TCNA #RH135-07 - Backer Board Electric System Thin-set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Watts Radiant: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | SunTouch Electric Floor Warming Installation Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | SunTouch UnderFloor Installation Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SunTouch WarmWire Installation Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | SunTouch Installation Video. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Watts Radiant Electric Floor Warming Design Software (WireWorks). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Radiant Electric Emissions Test (REET). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ProMelt Snow Melting Installation Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Electric Radiant Floor Heating System Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Requirements: Provide electric radiant floor heating system manufactured, fabricated and installed to comply with regulatory agencies and authorities with jurisdiction, and maintain performance criteria stated by the manufacturer without defects, damage or failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Show compliance with UL, CSA Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show testing to REET procedure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Show compliance with any applicable ANSI or NTCA standards as they relate to the installation of tile or stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Electric Snow Melting System Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Requirements: Provide electric snow melting system manufactured, fabricated and installed to comply with regulatory agencies and authorities with jurisdiction, and maintain performance criteria stated by the manufacturer without defects, damage or failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Show compliance with UL, CSA Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show compliance with any applicable ANSI or NTCA Standards as they relate to the installation of tile or stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | General: Submit listed submittals in accordance with Conditions of the Contract and Division 1 submittal procedures section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product Data: Submit manufacturer's product data and installation instructions including submittals for mat/cable, LoudMouth monitor, thermostats and snow melting sensors and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide installation drawings indicating detailed mat/cable layout for each area/room, mat/cable dimensions, thermostat and snow melting sensor/control locations, zoning requirements, or other details required for installation of the system as needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide electrical schematics as needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Samples: Submit sample of mat/cable, thermostat, or snow melting sensor/control as needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Documentation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide manufacturer's mat/cable detailed instructions for site preparation and product installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide manufacturer's mat/cable electrical power requirements, heat output in watts delivered to the structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide documentation indicating the installer is trained to install the manufacturer's products, as needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer shall have minimum ten years experience in electric floor heating and snow melting systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer shall provide products of consistent quality in appearance and physical properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Manufacturer shall use the highest quality products in the production of heating cables, thermostats and snow melting sensors/controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mat/Cable, thermostats, snow melting sensors/controls and related items shall be from single manufacturer to ensure consistent quality and compatibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer qualifications: Use an installer with demonstrated experience on projects of similar size and complexity and/or has completed manufacturer's factory training or field training. Electrical rough-in and connections shall be done by a licensed electrician. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Regulatory Requirements and Approvals - Electric Radiant Floor Heating System: Provide a radiant floor heating system that complies with the following requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heating cables for manufacture in mat form or loose cable form, shall be recognized to UL 758. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Heating mats for installation in cement-based mortar or under wood subfloors shall be listed to UL 1693 and CSA C22.2 No. 130. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heating cables for installation in cement-based mortar shall be listed to UL 1673 and CSA C22.2 No. 130. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Floor-sensing thermostats (controls) shall be GFCI Class A (5 mA) protected and listed to UL 873 and CSA C22.2 No. 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Regulatory Requirements and Approvals - Electric Snow Melting Systems: Provide an electric snow melting system that complies with the following requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Snow melting cables/mats for installation in concrete, asphalt, or under pavers shall be Listed to UL 515 and CSA C22.2 No. 130. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Snow melting sensors shall be UL listed or low-voltage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Snow melting controls shall be Listed to UL 508a and CAN/CSA C22.2 No. 14. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Product Certifications - Electric Radiant Floor Heating System: Show certification as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | REET Test Results: Less than 0.25 mG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Robinson Floor Test (ASTM C627): To meet Moderate Commercial standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Quality Control Test: Manufacturer to submit finished mat/cable assembly to minimum 1500 volt dielectric test for insulation integrity and perform resistance verification check. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Verify mat/cable is affixed with UL or ETL Marked sticker on power lead indicating model, serial number, manufacture date, resistance, total output, and voltage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Pre-installation Meetings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Verify project requirements, substrate conditions, coverings, manufacturer's installation instructions and warranty requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Review project construction timeline to ensure compliance or discuss modifications as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coordinate work with other trade representatives (electrical, flooring, and other trade contractors) to verify areas of responsibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Comply with Division 1 product requirements section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Comply with manufacturer's ordering instructions and lead-time requirements to avoid construction delays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Delivery: Deliver materials in manufacturer's original, unopened, undamaged containers with identification labels intact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Storage and Protection: Store materials protected from exposure to harmful site conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Project Warranty: Refer to conditions of the contract for project warranty provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's Warranty: Submit manufacturer's standard warranty document executed by authorized company official. Manufacturer's warranty is in addition to, and not a limitation of, other rights owner may have under contract documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranty covers the repair or replacement of any materials proven defective. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Warranty may transfer to subsequent owners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Warranty Period for Mats/Cables - Electric Radiant Floor Heating: Refer to manufacturer's 25-year, prorated warranty against failure due to defect in material or workmanship, beginning with date of manufacture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Warranty Period for Mats/Cables - Electric Snow Melting: Refer to manufacturer's 10-year, non-prorated warranty against failure due to defect in material or workmanship, beginning with date of manufacture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Warranty Period for Thermostats, Controls and Accessories: Refer to manufacturer's 1-year (2-year for SunStat) non-prorated warranty against failure due to defect in material or workmanship, beginning with date of purchase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | SYSTEM START-UP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not start the system for minimum 25 days or as specified by mortar, concrete and/or covering manufacturer as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify all electrical components are installed per local and National Electrical Code (NEC) prior to start-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | OWNER'S INSTRUCTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Instruct Owner about operation and maintenance of installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide Owner with manufacturer's installation instructions for installed components within the system, including all ohm reading information for the mats/cables as recorded in installation manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide Owner with all operating instruction documents for thermostats and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide Owner with copies of any detailed layout drawings for mats/cables and photos of installed mats/cables before coverings are installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: SunTouch® Electric Floor Heating and Snow Melting Systems / A Div. of Watts Radiant., which is located at: 4500 E. Progress Place ; Springfield, MO 65803; Toll Free Tel: 888-432-8932; Tel: 417-522-6128; Email: request info; Web: www.suntouch.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Products, components and services specified are manufactured by and/or available from the specified equipment manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Alternative equipment manufacturers shall submit required data for all electrical, mechanical, structural, engineering, etc. revisions for an equivalent system for approval 15 days prior to bid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Alternative equipment manufacturers shall submit completed design layout to the project engineer for approval. Plagiarism of another manufacturer's design is unacceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Manufacturer to provide products as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ELECTRIC RADIANT FLOOR HEATING MAT, FOR PLACEMENT IN MORTAR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Floor heating mat to have the following construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heating Cable Construction: Dual heating elements that are insulated, ground system, outer jacket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Power Lead Construction: Insulated current-carrying color-coded conductors, metal-braided outer jacket/ground, minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mat Construction: Heating cable woven into plastic open-weave mesh in pre-set spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating mat size in widths of 1 foot (305 mm), 2 feet (610 mm), 3 feet (914 mm) and lengths 5 feet (1.5 m) through 80 feet (24.4 m). Refer to Drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating mat shall be provided in 120VAC or 240VAC per drawings and submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 12 watts per square foot (41 Btu/h/sqft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Models: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating mat shall be model series D12 as supplied by Watts Radiant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ELECTRIC RADIANT FLOOR HEATING MAT, FOR SUSPENSION BELOW WOOD SUBFLOOR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Floor heating mat to have the following construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heating Cable Construction: Dual heating elements that are insulated, ground system, optional outer jacket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Power Lead Construction: Insulated current-carrying color-coded conductors, metal-braided outer jacket/ground, and minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mat Construction: Heating cable secured into conductive sheet material with ears to allow mounting against sides of wooden joists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating mat size in widths of 12 inches (305 mm), and 16 inches (406 mm), and lengths 4 feet (1.2 m) through 26 feet (7.9 m). Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating mat shall be provided in 120VAC or 240VAC per drawings and submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 10 watts per square foot (34 Btu/h/sqft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Models: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating mat shall be model series U10 as supplied by Watts Radiant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ELECTRIC RADIANT FLOOR HEATING CABLE, FOR PLACEMENT IN MORTAR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Floor heating cable to have the following construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heating Cable Construction: Dual heating elements that are insulated, ground system, optional outer jacket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Power Lead Construction: Insulated current-carrying color-coded conductors, metal-braided outer jacket/ground, and minimum 10 feet (3048 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Packaging: Cable wound onto spool or proprietary package system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating cable size in factory set lengths of 47 feet (14.3 m) up to 940 feet (286.5 m). Cannot be cut to length on site. Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating cable shall be provided in 120VAC or 240VAC per drawings and submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Secured to floor using proprietary CableStrap, allows on-site spacing at 3 inch (76 mm) o.c. (10 watts/sqft (34 Btu/h/sqft)), 2.5 inch (64 mm) o.c. 12 watts/sqft (41 Btu/h/sqft)), and 2 inch (51 mm) o.c. (15 watts/sqft (51 Btu/h/sqft)). Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Models: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Floor heating cable shall be model series WD as supplied by Watts Radiant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ELECTRIC SNOW MELTING MAT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Snow melting mat to have the following construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heating Cable Construction: Dual heating elements that are insulated, ground system, and outer jacket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Power Lead Construction: Insulated current-carrying conductors, ground system, outer jacket; minimum 20 feet (6.1m) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mat Construction: Heating cable secured to open mesh system in pre-set spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mat size in widths of 2 feet (610 mm), 3 feet (914 mm) and lengths of 5 feet (1.5m) through 56 feet (17.1m). Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mat shall be provided in 120VAC, 208VAC, 240VAC, or 277VAC per drawings and submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 38 watts per square foot (129 Btu/h/sqft) or 50 watts per square foot (171 Btu/h/sqft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Models: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mat shall be model series SM as supplied by Watts Radiant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | ELECTRIC SNOW MELTING CABLE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Snow melting cable to have the following construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heating Cable Construction: Dual heating elements that are insulated, ground system, and outer jacket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Power Lead Construction: Insulated current-carrying conductors, ground system, outer jacket; minimum 20 feet (6.1m) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Packaging: Cable wound onto spool or proprietary package system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cable size in factory set lengths of 29 feet (8.8m) up to 456 feet (139m). Cannot be cut to length on site. Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cable shall be provided in 120VAC, 208VAC, 240VAC, or 277VAC per drawings and submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Secured using cable ties or proprietary CableStrap, allows on-site spacing at 3 inch (76 mm) o.c. (50 watts/sqft (171 Btu/h/sqft)), or 4 inch (101 mm) o.c. (38 watts/sqft (129Btu/h/sqft)). Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Models: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cable shall be model series SC as supplied by Watts Radiant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | THERMOSTATS FOR FLOOR HEATING MATS/CABLES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Use thermostats provided by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | SunStat Pro digital programmable thermostat to have the following capabilities: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 5/1/1 day programming. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Factory set programming with user changeability and manual override. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 4 cycle times and temperatures per day. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Setback temperatures and Hold feature for energy savings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Smart Start features. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Usage monitoring capabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 120V/240V dual voltage in one thermostat, 15A maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Floor temperature sensing and air sensing w/floor limit control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 10K ohm, double-insulated floor thermistor sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | On/off switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | GFCI Class A (5mA) integral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Master capability to drive a SunStat Relay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Remote capability for automated home system control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Amber back-light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | SunStat digital non-programmable thermostat to have the following capabilities: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | User settable temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Setback temperature for energy savings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 120V/240V dual voltage in one thermostat, 15A maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Floor temperature sensing and air sensing w/floor limit control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 10K ohm, double-insulated floor thermistor sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | On/off switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | GFCI Class A (5mA) integral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Master capability to drive a SunStat Relay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Remote capability for automated home system control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Amber back-light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SunStat Dial thermostat to have the following capabilities: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | User settable dial temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 120V/240V dual voltage in one thermostat, 15A maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Floor temperature sensing and air sensing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 10K ohm, double-insulated floor thermistor sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | On/off switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | GFCI Class A (5mA) integral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Master capability to drive a SunStat Relay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | SunStat Relay - For systems that require more than 15-amp capacity, install one or more SunStat Relays to control additional loads. Relays to have the following capabilities: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 120V/240V dual voltage in one control, 15A maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | On/off switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | GFCI Class A (5mA) integral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Connection to Master SunStat and other SunStat Relay(s) by low-voltage 2-conductor wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Up to 10 SunStat Relays controlled by single Master SunStat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | SNOW MELTING SENSORS/CONTROLS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Use sensors/controls provided by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ProMelt PM-2B Detector: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Automatic moisture and temperature detection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adjustable trigger temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pole-mounted outdoor rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Moisture sensor fixed to the detector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 120/208/240V, not 277V, maximum 30A load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ProMelt PM-224 Detector: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Automatic moisture and temperature detection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adjustable trigger temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pole-mounted outdoor rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Moisture sensor fixed to the detector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 24V (Operates in conjunction with the ContactorPro). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ProMelt PM-824 Detector: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Automatic moisture and temperature detection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adjustable trigger temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pole-mounted outdoor rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Moisture sensor connected to the detector by a 10 ft cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 24V (operates in conjunction with the ContactorPro). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ProMelt PM-DP Display Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Remote monitor for the ProMelt PM-2B detector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Manual On, Automatic, and Standby operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24V (supplied by PM-2B). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ProMelt PM-HSC5 Slab Detector: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Automatic moisture and temperature detection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Slab-mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24V (operates in conjunction with the ContactorPro). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ProMelt CP-50 ContactorPro Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Turn-key contactor panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operates in conjunction with the ProMelt PM-224, PM-824 or PM-HSC5 detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Manual On with timer or Automatic operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | NEMA Type 1 for indoor mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 120/208/240/277V with one (1) 50A contactor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ProMelt CP-100 ContactorPro Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Turn-key contactor panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operates in conjunction with the ProMelt PM-224, PM-824 or PM-HSC5 detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Manual On with timer or Automatic operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | NEMA Type 1 for indoor mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 120/208/240/277V with two (2) 50A contactors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ProMelt CP-200 ContactorPro Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Turn-key contactor panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operates in conjunction with the ProMelt PM-224, PM-824 or PM-HSC5 detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Manual On with timer or Automatic operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | NEMA Type 1 for indoor mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 120/208/240/277V with four (4) 50A contactors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ProMelt CP-200EX ContactorPro Extension Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Turn-key contactor panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operates in conjunction with the ProMelt PM-50, PM-100, or PM-200 panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | NEMA Type 1 for indoor mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 120/208/240/277V with four (4) 50A contactors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | LOUDMOUTH MONITORING DEVICE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Use device called LoudMouth provided by manufacturer. Battery powered, connects to all three power lead wires of mats/cable to monitor installation. Provides both visual (red LED) and audio (loud beep) alarms if heating mats/cable are damaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | CABLETROWEL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | For system compatibility, use manufacturer's plastic CableTrowel to help prevent cutting of the floor heating mat/cable during thin-set mortar installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | CABLESTRAP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | For system compatibility in heating cable installations, use manufacturer's CableStrap. CableStrap to allow different cable spacings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electric Radiant Floor Heating System - 3 inch (76 mm) o.c. (10 watts/sqft), 2.5 inch (64 mm) o.c. (12 watts/sqft), and 2 inch (51 mm) o.c. (15 watts/sqft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Snow Melting System – 3 inch (76 mm) o.c. (50 watts/sqft) or 4 inch (101 mm) o.c. (38 watts/sqft). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | OTHER ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Use accessories associated with the installation of the system as recommended by or available from the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | MANUFACTURER'S INSTRUCTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Comply with manufacturer's product data, including product technical bulletins, installation instructions and design drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Site Verification of Conditions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Verify that site conditions are acceptable for installation of the electric floor heating or snow melting system. Refer to manufacturer installation manual for cable/mat for information. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with installation of the system until unacceptable conditions are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Electric radiant floor heating mat, for placement in mortar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Perform electrical resistance test to verify product integrity before beginning work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Secure LoudMouth monitor device to mat power leads as specified by LoudMouth instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Test-fit the mat in the area specified. Mat heating cable cannot be cut shorter to fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Secure the mat mesh to the surface of the floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Perform electrical resistance test to verify product integrity again. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Secure thermostat floor sensor into mat area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Bring electrical power source to thermostat location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pull mat power leads into thermostat electrical box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Photograph installation for records. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Apply cement-based, polymer-modified mortar over floor heating mat and finish floor surfaces as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Perform electrical resistance test to verify product integrity again. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Connect thermostat to mat power leads, floor sensor, and power source. Test system briefly and shut down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Do not place system into full operation until floor mortars are fully cured per mortar manufacturer specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Electric radiant floor heating mat, for suspension below wood subfloor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Perform electrical resistance test to verify product integrity before beginning work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Secure LoudMouth monitor device to mat power leads as specified by LoudMouth instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Test-fit the mat in the area specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | One mat per joist bay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Single mat cannot traverse joist to cover multiple bays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Mat shall not be bundled, folded, or rolled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Mat cannot be cut shorter to fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Secure thermostat floor sensor into mat area, either in floor surface or on bottom side of subfloor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Secure the mat mesh to the sides of the floor joists at 2 inches (51 mm) below the subfloor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Bring mat power leads to an accessible junction box below the subfloor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Perform electrical resistance test to verify product integrity again. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Bring electrical power source to thermostat location and pull wire from thermostat location to junction box and make connections to mat power leads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Photograph installation for records. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Secure minimum R-13 to R-19 insulation below the mats and in surrounding joist areas as specified to force heat upward into floor surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Perform electrical resistance test to verify product integrity again. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Connect thermostat to wiring, floor sensor, and power source. Test system briefly and shut down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | If floor coverings are fresh, do not place system into full operation until floor mortars are fully cured per mortar manufacturer specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Electric radiant floor heating cable, for placement in mortar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Perform electrical resistance test to verify product integrity before beginning work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Secure LoudMouth monitor device to heating cable power leads as specified by LoudMouth instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Verify measurements of area specified are correct per cable size. Cable cannot be cut shorter to fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Secure the cable to the surface of the floor using CableStrap product, using spacing per specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Perform electrical resistance test to verify product integrity again. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Secure thermostat floor sensor into heating cable area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Bring electrical power source to thermostat location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pull heating cable power leads into thermostat electrical box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Photograph installation for records. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Apply cement-based, polymer-modified mortar over floor heating cable and finish floor surfaces as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Perform electrical resistance test to verify product integrity again. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Connect thermostat to heating cable power leads, floor sensor, and power source. Test system briefly and shut down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Do not place system into full operation until floor mortars are fully cured per mortar manufacturer specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Electric Snow Melting Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Test the resistance and insulation integrity of the mat and record. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Verify that the site is ready to receive the mat, including all base substrate preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Prepare electrical per drawings and bring electrical conduit to the site for the power leads and slab sensor (if used). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Test-fit the mat in the area specified. Mat heating cable cannot be cut shorter to fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Secure the mat to the substrate or reinforcement material as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Secure the slab sensor (if used). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Test the resistance and insulation integrity of the mat and record. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pull mat power leads into electrical conduit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Photograph installation for records. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Install coverings of concrete; asphalt (maximum 285°F); sand/stone dust and pavers; or mortar and tile. Minimum 1 - 11/2 inch thick covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Install marker plate identifying snow melting product in the area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Test the resistance and insulation integrity of the mat and record. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Make electrical connections to snow melting mat, sensors/controls, and power source. Test system briefly and shut down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Electric Snow Melting Cable: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Test the resistance and insulation integrity of the cable and record. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Verify that the site is ready to receive the cable, including all base substrate preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Prepare electrical per drawings and bring electrical conduit to the site for the power leads and slab sensor (if used). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Verify measurements of area specified are correct per cable size. Cable cannot be cut shorter to fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Secure the cable to the substrate (using CableStrap) or reinforcement material (using plastic cable ties) as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Secure the slab sensor (if used). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Test the resistance and insulation integrity of the cable and record. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pull cable power leads into electrical outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Photograph installation for records. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Install coverings of concrete; asphalt (maximum 285 degrees F); sand/stone dust and pavers; or mortar and tile. Minimum 1 to 1-1/2 inch (25 to 51 mm) thick covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Install marker plate identifying snow melting product in the area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Test the resistance and insulation integrity of the cable and record. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Make electrical connections to snow melting cable, sensors/controls, and power source. Test system briefly and shut down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL AND TESTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | To ensure system integrity, do not damage the system or cut heating cable for any reason. Cover heating mat/cable against site damage if there is a delay between product installation and covering installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Perform electrical resistance measurements and record in the mat/cable installation manual as required before, during, and after product installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If LoudMouth monitor device is used, secure before installation begins and remove only after final coverings are finished including grout application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Test system briefly after installation for function and integrity but do not place system into full operation until mortars or other coverings as applicable are fully cured per manufacturer specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Keep records of system products, test results, and photographs for inspection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | DEMONSTRATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Demonstrate operation of electric floor heating or snow melting system to Owner's personnel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Advise Owner's representative about the required cure time for mortar or other covering as applicable before putting system into full operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed work from damage caused by subsequent construction activity on the site. Provide owner with copy of photos and drawings of product locations to assist. | |||||||||||||||||||||||||||||||||||||||||||||||||